MasterFormat: 95
Download this Overhead Coiling Doors and Grilles Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Porvene Doors, Inc. Overhead Coiling Doors and Grilles
 
         
SECTION 08330
 
         
OVERHEAD COILING DOORS AND GRILLES
 
         
 
         
 
         
Display hidden notes to specifier by using "Tools"/"Options"/"View"/"Hidden Text".
          ** NOTE TO SPECIFIER ** Porvene Doors, Inc.; industrial, commercial, service doors, coiling grilles and insulated rolling doors.
.
This section is based on the products of Porvene Doors, Inc., which is located at:
14241 Grant St.
Moreno Valley, CA 92553
Tel: 877-906-3999
Fax: 877-343-6677
Email: request info
Web: www.porvenedoors.com
[ Click Here ] for additional information.

200 Series: This product can be insulated, wind locked, and built with a pass door. The complete line is available, depending on size, as hand operated or chain operated and can be upgraded to electric operation.
.
300 Series: Offers the economy of a sheet door with the added strength of a service door. Available with 22 or 24 gauge steel slat curtain (some sizes available only in 24 gauge) and can be wind locked.
.
400 Series: Offers 24, 22, 20 and 18 gauge slats for additional strength. Our new and innovated slat design reduces the snapping sounds that come from metal to metal contact common to rolling steel slat doors when opening and closing.
.
500 Series: Coiling grille constructed using aluminum tubes over solid steel rods giving added strength for security and features low friction nylon blocks mounted to the bottom bar for quiet operation.
.
600 Series: Offers insulating values of R-Factor = 5.4 and U-Factor = 0.185. The insulation material is made from environmentally safe Polyisocyanurate with aluminum facers adhered to the effective thermal barrier.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Upward coiling industrial sheet doors.
 
          B.Upward coiling commercial slat doors.
 
          C.Upward coiling service doors.
 
          D.Upward coiling insulated Industrial sheet doors.
 
          E.Upward coiling insulated commercial slat doors.
 
          F.Upward coiling insulated service doors.
 
          G.Upward coiling quiet glide grilles.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05500 - Metal Fabrications: Metal supports and headers.
 
          B.Section 09900 - Painting: Field applied finish.
 
          C.Section 16050 - Basic Electrical Materials and Methods: Service and connection to operator. Empty raceway for remote control and safety equipment.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM A 1018 - Specification for Steel, Sheet and Strip, Heavy-Thickness Coils, Hot-Rolled, Carbon, Commercial, Drawing, Structural, High-Strength Low-Alloy, and High-Strength Low-Alloy with Improved Formability.
          ** NOTE TO SPECIFIER ** The next two paragraphs apply only to coiling grille. Delete if not specified.
 
          B.ASTM B 241 - Standard Specification for Aluminum and Aluminum-Alloy Seamless Pipe and Seamless Extruded Tube.
 
          C.ASTM B 597 - Standard Practice for Heat Treatment of Aluminum Alloys.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's specifications and technical data including the following.
          1.Detailed specification of construction and fabrication, gauge and type of metal; parts list; name, address, and phone number of installing distributor; and operating and maintenance instructions.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if motorized coiling doors not required.
          2.Include electrical characteristics of components and voltage requirements provided by other, but required to operate assembly.
          3.Installation methods including size and location of mounting bolts.
          4.Brochure.
 
          C.Shop Drawings: Indicate dimensions, description of materials and finishes, general construction, specific modifications, anchorage methods, hardware, including specific requirements indicated.
          1.Indicate location of motor operator.
          2.Dimensions and jamb conditions.
          3.Opening sizes.
          4.Details of slats.
          5.Track, jambs, and hardware.
 
          D.Selection Samples: For each finish specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns, if requested.
 
          1.5QUALITY ASSURANCE
 
          A.Installer Qualifications:
          1.Acceptable to or licensed by manufacturer.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if motorized coiling doors are not required.
 
          B.Regulatory Requirements: UL listed motor, controls and equipment.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of fabrication and application workmanship.
          1.Preview display available at Porvene.
          2.Do not proceed with remaining work until workmanship is approved by Architect.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.Contractor has responsibility for an extended Corrective Period for work of this Section for the period stated from date of Substantial Completion against all the conditions indicated below, and when notified in writing from Owner.
          ** NOTE TO SPECIFIER ** Retain only if series 200 and 300 coiling doors are specified.
          1.15 months (Series 200, 300).
          ** NOTE TO SPECIFIER ** Retain only if series 400, 500, 600 coiling doors are specified.
          2.24 months (Series 400, 500, 600).
 
          B.Through the installing dealer, Contractor is responsible for correcting deficiencies promptly and without inconvenience and cost to the Owner.
          1.Failure due to defective materials and workmanship.
          2.Failure due to design or installation performance to resist wind loading.
 
          C.Notify Manufacturer immediately of defective products, and provide a reasonable opportunity to inspect the goods prior to return. Manufacturer does not assume responsibility for unauthorized repairs or labor.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Porvene Doors, Inc., which is located at: 14241 Grant St. ; Moreno Valley, CA 92553; Tel: 877-906-3999; Fax: 877-343-6677; Email: request info; Web: www.porvenedoors.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete the entire next article if INDUSTRIAL COILING DOORS are not required.
 
          2.2INDUSTRIAL COILING DOORS
 
          A.Series 200 Continuous Sheet Door as manufactured by Porvene Doors, Inc.
          1.Sheet construction: 26 gauge galvanized steel roll formed in continuous corrugation.
          ** NOTE TO SPECIFIER ** Select operation method. Chain or push-up is standard. Delete two of the next three paragraphs.
          2.Operation: Hand chain operated or manual push-up depending on size.
          3.Operation: (Chain-Thru-Wall) Chain hoist operated through the wall.
          4.Operation: Motor operated.
          ** NOTE TO SPECIFIER ** Select mounting method. Interior face is standard. Delete one of the next two paragraphs.
          5.Mounting: Interior face mounted on a prepared opening.
          6.Mounting: Outside mount. Curtain can be ordered inverted curtain or assembled inside out for outside mounting.
          ** NOTE TO SPECIFIER ** The next four paragraphs are optional features. Delete options not required.
          7.Vision panel: 22 inches (559 mm) by 7 1/2 inches (191 mm) vision cutout through curtain covered by clear Lexan polycarbonate.
          8.Vent: 14 inch (356 mm) by 6 inches (152 mm) vent hole through bottom of curtain covered by louvers and wire mesh.
          9.Sloped bottom bar: Bottom bar conforms to slope in finished floor.
          10.Hoods: 24 gauge galvanized steel with baked epoxy primer and baked polyester topcoat to enclose coil.
          ** NOTE TO SPECIFIER ** Retain only models required on this project from the next six options.
 
          B.Model 211 Commercial Sheet Door:
          1.Hand chain operation or manual pushup depending on size.
          2."Nylofelt" side stripping.
          3.Wind load: Door construction designed to satisfy wind load of 10 psf (0.48kpa) or 63 mph (101 kph) up to 12 feet by 14 feet (3658mm x 4267mm).
 
          C.Model 231 Industrial Sheet Door:
          1.Hand chain operation.
          2."Nylofelt", polypropylene, or tempered steel and rubber depending on size.
          3.Wind load: Door construction designed to satisfy wind load of 15 psf (0.72 kpa) or 77.5 mph (124.7 kph) up to 14 feet by 18 feet (4267 mm by 5486 mm).
 
          D.Model 232 Insulated:
          1.Rating: Overall thermal efficiency rating of R = 5.24 (U = 0.191).
          2.Cast reduction gear chain operation.
          3.Side strip, top draft stop, and factory installed side draft stop combination.
          4.Wind load: Door construction designed to satisfy wind load of 15 psf (0.72 kpa ) or 77.5 mph (124.7 kph) up to 14 feet by 16 feet (4267 mm by 4877 mm).
 
          E.Model 233 Wind-Lock:
          1.Cast reduction gear chain operation.
          2.Tempered steel banding and rubber side strip.
          3.Wind load: Door construction designed to satisfy wind load up to 60 psf (2.87kpa) or 155 mph (249.4 kph) up to 12 feet by 18 feet (3658 mm by 5486 mm).
 
          F.Model 234 Insulated Wind-Lock:
          1.Overall thermal efficiency rating of R = 5.24 (U = 0.191).
          2.Cast reduction gear chain operation.
          3.Side strip, top draft stop, and factory installed side draft stop combination.
          4.Wind load: Door construction designed to satisfy wind load up to 60 psf (2.87 kpa) or 155 mph (249.4 kph) up to 12 feet by 16 feet (3658 mm by 4878 mm).
 
          G.Model 291 Mini / Self Storage:
          1.Push-up only.
          2.PVC side strip seal.
          3.Torque tube: Formed with 30 gauge galvanized steel sheet rolled around and attached to stamped galvanized steel drums to resist deflection to 0.03 inch per foot (2.5 mm/m) of door width.
          4.Support brackets of 18 gauge galvanized steel.
          5.Curtain mini-lock: 5/16 inch (8 mm) round steel slide bolts attached to curtain suitable for padlocking. Padlock not provided.
          6.Guides: Roll-formed 18 gauge galvanized steel channels.
 
          H.Materials:
          1.Steel sheet: 26 gauge ASTM A653.
          ** NOTE TO SPECIFIER ** For use only with 232 series and 234 series only. Delete if not required.
          2.Insulation: Aluminum foil Polyethylene bubble insulation with wear-resistant Polyester treatment, laminated to corrugated sheet.
 
          I.Fabrication:
          ** NOTE TO SPECIFIER ** For use only with 211, and 291 series only. Delete if not required.
          1.Bottom bar: Curtain is reinforced with a bottom bar consisting of a continuous 13 gauge galvanized roll-formed sheet steel angle with EPDM blade astragal.
          ** NOTE TO SPECIFIER ** For use only with 231, 232, 233 and 234 series only. Delete if not required.
          2.Bottom bar: Curtain is reinforced with a bottom bar consisting of a 2 inches by 2 inches by 3/16 inch (51 mm by 51 mm by 5 mm) structural steel angle with EPDM blade astragal.
          ** NOTE TO SPECIFIER ** For use only with 291 only. Delete if not required.
          3.Side stripping: PVC attached to curtain edges.
          ** NOTE TO SPECIFIER ** For use only with 231 series only. Delete if not required.
          4.Side stripping: "Nylofelt" attached to curtain edges for doors under 14 feet (4267mm) wide. Doors 14 feet (4267mm) wide and over provided with tempered steel and rubber side stripping. Side stripping is attached to curtain edges.
          ** NOTE TO SPECIFIER ** For use only with 232, 233 and 234 series only. Delete if not required.
          5.Side stripping: Tempered steel and rubber side stripping. Side stripping is attached to curtain edges.
          ** NOTE TO SPECIFIER ** For use only with 232 and 234 series only. Delete if not required.
          6.Weather seal:
          a.Side draft stop: Closed cell Ethafoam attached to edge of curtain. (Factory installed).
          b.Top draft stop: EPDM seal attached to top of curtain to seal against header. (Field installed).
          7.Drum stamped from 18 gauge galvanized steel.
          ** NOTE TO SPECIFIER ** For use only with 291 series only. Delete if not required.
          8.Torque tube: Formed with 30 gauge galvanized steel sheet rolled around and attached to stamped galvanized steel drums to resist deflection to 0.03 inch per foot (2.5 mm/m) of door width.
          ** NOTE TO SPECIFIER ** For use only with 211 series only. Delete if not required.
          9.Torque tube: Formed with 26 gauge galvanized steel sheet rolled around and attached to stamped galvanized steel drums to resist deflection to 0.03 inch per foot (2.5 mm/m) of door width.
          ** NOTE TO SPECIFIER ** For use only with 231, 232, 233 and 234series only. Delete if not required.
          10.Torque tube: Formed with 26 gauge galvanized steel sheet for doors 20 feet (6096 mm) wide and smaller, otherwise 24 gauge, rolled around and attached to stamped galvanized steel drums.
          11.Springs: Oil tempered, grease packed helical torsion type designed to cycle 12,500 times with an overload factor of 25 percent. Mount springs on a 1 5/16 inch (33 mm) black steel pipe of minimum Schedule 40.
          12.Support Brackets: 3/16 inch (5 mm) thick structural steel angles and a 1/4 inch (6 mm) thick steel diagonal brace welded in a triangular form to support ends of drum assembly.
          ** NOTE TO SPECIFIER ** For use only with 211 series only. Delete if not required.
          13.Guides: Roll-formed 16 gauge galvanized steel channels for doors up to 14 feet (4267mm) high.
          ** NOTE TO SPECIFIER ** For use only with 231 series only. Delete if not required.
          14.Guides: Roll-formed 13 gauge galvanized steel channels for up to 14 feet (4267mm) wide doors, 12 gauge galvanized steel channels otherwise.
          ** NOTE TO SPECIFIER ** For use only with 232 series only. Delete if not required.
          15.Guides: Roll-formed 12 gauge galvanized steel channels.
          ** NOTE TO SPECIFIER ** For use only with 233 and 234 series only. Delete if not required.
          16.Wind lock guides: Roll-formed 12 gauge galvanized steel channels with welded 13 gauge Wind-Lock 105 degree insert. Wind lock of 10 gauge galvanized Wind-Lock 75 degree clips riveted to door curtain edge.
          ** NOTE TO SPECIFIER ** Wicked Door for use only with a Model 231 only. Delete if not required.
          17.Wicket Door: 3 feet by 6 feet 8 inches (914mm by 2032mm).
          a.Frame: 2 inches (51 mm) welded structural steel tubing.
          b.Threshold: 1/4 inch (6 mm) thick flat steel bar maximum. ADA compliant.
          c.Guide: Formed with 13 gauge galvanized steel channels for up to 14 feet (4267mm) wide sheet doors, 12 gauge galvanized steel channels otherwise.
          d.Transom Panel: 18 gauge galvanized steel.
          e.Pedestrian Door Lock: Key lock on exterior. Option of standard interconnected deadbolt with interchangeable core or panic hardware.
          f.Wicket Frame Lock: 1/2 inch (13 mm) diameter steel cane bolt.
          18.295 Roll-A-Way Mullion: Designed to roll aside and provide a clear opening. Mullion to roll on track assembly and floor caster wheel. 1/2 inch (13 mm) diameter steel cane bolt mullion lock inserted to header bracket and steel base plate. Mullion to engage onto tongue tube insert on mounting plate assembly.
 
          J.Finish:
          1.Finished with baked epoxy primer and baked polyester top coat.
          2.Un-galvanized surfaces: Shop coated with rust reducing black primer.
 
          K.Operation:
          ** NOTE TO SPECIFIER ** Select Operation Method. Delete three of the next four paragraphs.
          1.Rope pull of 5/16 inch (8 mm) polyester rope attached to bottom angle up to 10 feet by 10 feet (3048 mm by 3048 mm) doors.
          2.Chain hoist of cast iron pocket wheel drive with machine link hand chain for 10 feet by 10 feet (3048 mm by 3048 mm) and larger doors.
          3.Reduced gear chain hoist: Cast iron pocket wheel gear-reduced drive with machine link hand chain.
          4.Jackshaft operator: Motor with manual machine link hand chain.
 
          L.Locks:
          1.Hand Chain Lock: Bracket mounted on wall for chain operated doors.
          ** NOTE TO SPECIFIER ** Select Curtain Lock. Delete one of the next two paragraphs.
          2.Curtain Lock: Hardened galvanized steel slide bolts attached to bottom angle suitable for padlocking. Padlock not included.
          3.Curtain Lock: Cylinder Lock. Use electric interlock switches with motorized doors.
          ** NOTE TO SPECIFIER ** Delete the entire next article if COMMERCIAL SLAT COILING DOORS are not required.
 
          2.3COMMERCIAL SLAT COILING DOORS
 
          A.Series 300 as manufactured by Porvene Doors, Inc.
          ** NOTE TO SPECIFIER ** Select mounting method. Interior face is standard. Delete one of the next two paragraphs.
          1.Mounting: Interior face mounted on a prepared opening.
          2.Mounting: Outside mount. Curtain can be ordered curve slat for exterior mounting.
          ** NOTE TO SPECIFIER ** Select Slat Design. Delete one of the next two paragraphs.
          3.Flat Slat: 22 or 24 gauge Flat shaped cold roll formed in continuous lengths of 2 3/8 inch (60.3mm) by 3/4 inch (19mm) galvanized steel. Galvanized according to ASTM A653 and finished with baked epoxy primer and baked polyester top coat.
          4.Curved Slat: 22 or 24 gauge Curved shaped cold roll formed in continuous lengths of 2 13/16 inches (71.4mm) by 3/4 inch (19mm) galvanized steel. Galvanized according to ASTM A653 and finished with baked epoxy primer and baked polyester top coat.
          5.Wind load: Door construction designed to satisfy wind load of 20 psf (0.96 kpa) or 87 mph (140 kph). Doors over 16 feet wide offer no wind load ratings.
          ** NOTE TO SPECIFIER ** Select Operation Method. Delete one of the next two paragraphs.
          6.Operation: Chain hoist operation using gear reduction.
          7.Operation: Electric motor.
          ** NOTE TO SPECIFIER ** The next six paragraphs are optional features. Delete options not required.
          8.Weather Seal: Vinyl or brush clip-on weather stripping to clip onto guide channel and seal against outside of slat on doors under 14 feet by 14 feet (4267 mm by 4267 mm), otherwise jamb-mounted.
          9.Top Draft Stop: EPDM seal riveted to curtain to seal against header. (Field installed).
          10.Sloped Bottom Bar: bottom bar conforms to slope in finished floor. As indicated on drawings.
          11.Hoods: 24 gauge galvanized steel with baked epoxy primer and baked polyester topcoat to enclose coil.
          12.Vents: Flat slats to have vent cutouts 5 inches (127mm) wide by 7/8 inch (22 mm) high. Spaced typically 3 inches (76 mm) apart.
          13.Vision Lites: Flat slats to have vent cutouts 5 inches (127mm) wide by 7/8 inch (22 mm) high. Spaced typically 3 inches (76 mm) apart and covered with clear Lexan polycarbonate.
 
          B.Fabrication:
          1.Endlocks: Each end of alternate slats are fitted with stamped galvanized steel endlocks or composite endlocks to provide a wearing surface in the guides and to maintain slat alignment. Windlocks are required for 13 foot doors or wider to satisfy specified wind load of 20 psf. Fastened with 1/4 inch rivets.
          2.Bottom bar: Curtain reinforced with a bottom bar consisting of a 2 inches by 2 inches by 3/16 inch (51 mm by 50.8mm by 4.75mm) structural steel angle with EPDM blade astragal.
          3.Drum stamped from 18 gauge galvanized steel. Drum end bearings are self-lubricating ball bearings.
          4.Torque Tube: Formed with 24 gauge galvanized steel sheet for doors over 12 feet 3658 mm) wide, otherwise 26 gauge, rolled around and fastened to stamped galvanized steel drums to resist deflection to 0.03 inch/ft (2.5mm/m) of door width.
          5.Springs: Oil tempered, grease packed helical torsion type designed to cycle 12,500 times with an overload factor of 25 percent. Mount springs on a 1 5/16 inch (33 mm) black steel pipe of minimum Schedule 40.
          6.Support brackets: 3/16 inch (5 mm) thick structural steel angles and a 1/4 inch (6 mm) thick steel diagonal brace welded in a triangular form to support ends of drum assembly.
          7.Guides: Roll formed 13 gauge galvanized steel channels. 12 gauge guides on doors requiring wind locks.
          8.Guide wall angles: 1/8 inch (3.18mm) thick structural steel angles.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if a Wicket Door is not required.
          9.Wicket door: 3 feet 0 inch by 6 feet 8 inches (914 mm by 2032 mm) minimum.
          a.Frame: 2 inches (50.8mm) welded structural steel tubing.
          b.Threshold: 1/4 inch (6 mm) thick flat steel bar maximum. ADA compliant.
          c.Guides: 13 gauge galvanized steel channels.
          d.Transom Panel: 18 gauge galvanized steel.
          e.Pedestrian Door Lock: Key lock on exterior. Option of standard interconnected deadbolt with interchangeable core or panic hardware.
          f.Wicket Frame Lock: 1/2 inch (13 mm) diameter steel cane bolt.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if a Pass Door is not required.
          10.Pass Door: 3 feet 0 inch by 6 feet 8 inches (914mm by 2032mm) minimum.
          a.Frame: 2 inches (51mm) welded structural steel tubing.
          b.Threshold: 1/4 inch (6 mm) thick flat steel bar maximum. ADA compliant.
          c.Guides: 1/8 inch (3 mm) thick steel channels.
          d.Swing frame Lock: 1/2 inch (13 mm) diameter steel cane bolt.
          e.Pedestrian Door Lock: Key lock on exterior. Option of standard interconnected deadbolt with interchangeable core or panic hardware.
 
          C.Finish:
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Standard Baked-On Finish: Baked epoxy primer and baked polyester topcoat.
          2.Powder Coat Finish: Powder coating in manufacturer's standard color as selected.
          3.Non-galvanized Surfaces: Shop coated with rust reducing black prime paint.
 
          D.Operation:
          ** NOTE TO SPECIFIER ** Select operation type. Delete one of the next two paragraphs.
          1.Chain hoist: Cast iron reduction gear for doors up to 14 feet by 14 feet, otherwise roller chain reduction. Pull not to exceed 35 lb (156N).
          2.Chain - Thru Wall: Chain hoist operated through the wall.
          3.Electric operator: Electric motor with emergency manual machine link hand chain depending on model.
 
          E.Locks:
          1.Hand chain lock: Bracket mounted on guide angle or wall for chain operated doors.
          2.Curtain lock: Hardened galvanized steel slide bolts attached to bottom angle suitable for padlocking. Padlock not included.
          ** NOTE TO SPECIFIER ** Delete the entire next article if SERVICE COILING DOORS are not required.
 
          2.4SERVICE COILING DOORS
 
          A.Series 400 as manufactured by Porvene Doors, Inc:
          ** NOTE TO SPECIFIER ** Select Mounting Type. Interior face is standard. Delete two of the next three paragraphs.
          1.Mounting: Interior face mounted on a prepared opening.
          2.Mounting: Outside mount. Curtain can be assembled inverted upside down for outside mounting.
          3.Mounting: Between jamb mounted on a prepared opening
          4.Wind load: Door construction designed to satisfy wind load of 20 psf (0.96 kpa) or 87 mph (140 kph). Consult factory for available sizes and corresponding wind loads.
          ** NOTE TO SPECIFIER ** Select Slat Design. Delete one of the next two paragraphs.
          5.Flat Slat: Slats are flat shaped cold roll-formed in continuous lengths of 2-1/8 inches (54 mm) by 3/4 inch (19 mm) galvanized steel. Galvanized according to ASTM A653 and finished with baked epoxy primer and baked polyester topcoat.
          6.Curved Slat: Curved shape cold roll formed in continuous lengths of 2 13/16 inch (71 mm) by 3/4 inch (19 mm) galvanized steel. Galvanized according to ASTM A653 and finished with baked epoxy primer and baked polyester topcoat.
 
          B.Series 400:
          1.Slat construction: 24, 22, 20, or 18 gauge galvanized steel cold roll-formed in continuous lengths (18 Gauge Curved Slat Only).
          ** NOTE TO SPECIFIER ** The next two paragraphs are optional features. Delete options not required.
          2.Vents: Flat slats with vent cutouts 5 inches (127mm) wide by 7/8 inch (22mm) high. Spaced approximately 3 inches apart.
          3.Vision Lites: Flat slats with vent cutouts 5 inches (127mm) wide by 7/8 inch (22mm) high. Spaced approximately 3 inches apart and covered with clear Lexan polycarbonate.
          ** NOTE TO SPECIFIER ** Select operation. Delete four of the next five paragraphs.
          4.Operation: Chain hoist operation using roller chain gear reduction.
          5.Operation: Between-jamb chain hoist.
          6.Operation: Thru-the-wall chain hoist.
          7.Operation: Electric motor.
          8.Operation: Awning crank.
 
          C.Materials:
          1.Steel Sheet: ASTM A653.
          ** NOTE TO SPECIFIER ** The next paragraphs applies to 650 series Econo-Therm only. Delete if not required.
          2.Insulation: 3/4 inch (19mm) Tufcote Polyethurethane foam strips adhered to back of flat slat. R = 3.0, (U = 0.333).
 
          D.Fabrication:
          1.Endlocks: Each end of alternate slats are fitted with endlocks to provide a wearing surface in the guides and to maintain slat alignment. Fastened with 1/4 inch (6mm) rivets.
          ** NOTE TO SPECIFIER ** Delete end lock material not required.
          a.Stamped End-locks: Stamped end-locks fitted onto every other slat.
          b.Malleable Iron End-locks: Malleable or cast iron end-locks are fitted onto every other slat.
          ** NOTE TO SPECIFIER ** Delete end wind lock if not required.
          2.Stamped Wind-Locks: Stamped wind-locks are fitted into every 4th slat.
          3.Malleable Iron Wind-Locks: Malleable or cast iron wind-locks are fitted onto every other slat.
          4.Bottom Bar: Curtain is reinforced with a bottom bar consisting of two 2 inch by 2 inch by 1/8 inch (50.8 mm by 50.8mm by 3.21 mm) structural steel angle with PVC bulb astragal.
          ** NOTE TO SPECIFIER ** Delete sloped bottom bar if not required.
          a.Sloped bottom bar conforms to slope of finished floor.
          5.Barrel: Steel pipe of diameter and wall thickness to restrict maximum deflection to 0.03 inches per foot (2.5mm/m) of door width. End bearings are self-lubricating ball bearings or oil impregnated bronze bushings.
          6.Springs: Oil tempered, grease packed helical torsion type designed with an overload factor of 25 percent. Springs mounted on a cold rolled steel inner shaft.
          ** NOTE TO SPECIFIER ** Select Spring Life Span. Delete two of the next three paragraphs.
          a.Life Span: Minimum 20,000 cycles.
          b.Life Span: Minimum 50,000 cycles.
          c.Life Span: Minimum 100,000 cycles.
          7.Bracket Plates: 1/4 inch (6 mm) minimum thickness steel plates to sustain and enclose ends of door assembly.
          8.Drive end bracket plate: Fitted with a self-aligning sealed ball bearing.
          9.Guides: Structural steel angles 3/16 inch (4.76 mm) minimum thickness with removable head stops.
          ** NOTE TO SPECIFIER ** Delete weather seal at guide if not required.
          a.Provide weather seal clip-on vinyl or brush weather stripping to seal against slat.
          10.Guide wall angles: 3/16 inch (4.76 mm) minimum thickness structural steel angles.
          11.Hoods: 24 gauge galvanized steel with baked epoxy primer and baked polyester top coat.
          ** NOTE TO SPECIFIER ** Delete hood baffle if not required.
          a.Hood baffle: 8 inch (203 mm) PVC baffle riveted inside of hood.
          12.Hood reinforcing: 1/4 inch (6 mm) thick steel brackets for supporting hoods on doors over 16 feet (4877mm) wide.
          13.Wicket door: 36 inches by 6 feet 8 inches (914 mm by 2032 mm) minimum.
          a.Frame: 2 inches (50.8mm) welded structural steel tubing.
          b.Threshold: 1/4 inch (6 mm) thick flat steel bar maximum. ADA compliant.
          c.Wicket Door Guide: Roll formed 1/8 inch (3 mm) steel channel.
          d.Transom Panel: 18 gauge galvanized steel.
          e.Pedestrian Door Lock: Key lock on exterior. Option of standard interconnected deadbolt with interchangeable core or panic hardware.
          f.Wicket Frame Lock: 1/2 inch (13 mm) diameter steel cane bolt.
          14.Pass Door: 36 inches by 6 feet 8 inches (914mm by 2032mm) minimum.
          a.Frame: 2 inches (51 mm) welded structural steel tubing.
          b.Threshold: 1/4 inch (6 mm) thick flat steel bar maximum. ADA compliant.
          c.Guides: 1/8 inch (3 mm) thick roll formed steel channels.
          d.Frame Lock: 1/2 inch (13 mm) diameter steel cane bolt.
          e.Pedestrian door Lock: Key lock on exterior door handle. Interconnected deadbolt with interchangeable core or Panic Hardware.
 
          E.Finish:
          ** NOTE TO SPECIFIER ** Select Finish. Delete one of the next two paragraphs.
          1.Standard Baked-On Finish: Baked epoxy primer and baked polyester topcoat.
          2.Powder Coat Finish: Powder coating in manufacturer's standard color as selected.
          3.Non-galvanized Surfaces: Shop coated with rust reducing black prime paint.
 
          F.Operation:
          ** NOTE TO SPECIFIER ** Select Operation Type. Delete two of the next three paragraphs.
          1.Chain Hoist: Roller chain gear reduction. Pull not to exceed 35 lb (156 N).
          2.Thru Wall Chain: Chain hoist operated through the wall for doors up to 16 feet by 14 feet (4877 mm by 4267 mm).
          3.Electric Operator: Electric motor with emergency manual release and with manual machine link hand chain depending on model.
 
          G.Locks:
          1.Hand chain lock: Bracket, mounted on guide angle or wall for chain operated doors.
          ** NOTE TO SPECIFIER ** Curtain lock is optional. Delete the next paragraph if not required.
          2.Curtain lock: Hardened galvanized steel slide bolts attached to bottom angle suitable for padlocking. Padlock not included.
          ** NOTE TO SPECIFIER ** Delete the entire next article if INSULATED COILING DOORS are not required.
 
          2.5INSULATED COILING DOORS
 
          A.Model 622/24 Therm Master /Rolling Steel Backed Insulated Door:
          1.Wind load: Door construction designed to satisfy wind load of 20 psf (0.96 kpa) or 87 mph (140 kph).
          2.Slats: cold roll formed in continuous lengths of 22 GA. (front) and 24 GA. (back) galvanized steel, unless other front slat gage selected.
          3.Mounting: Interior, exterior face mount or between jamb on a prepared opening.
          ** NOTE TO SPECIFIER ** Select operation type. Delete one of the next two paragraphs.
          4.Operation: Chain hoist operation using roller chain gear reduction.
          5.Operation: Electric motor.
 
          B.Materials:
          1.Steel Sheet: ASTM A653.
          2.Insulation: Polyisocyanurate with aluminum facer on both sides.
          a.R Value: 5.4.
          b.U Factor: 0.185.
 
          C.Fabrication:
          1.End locks: Each end of alternate slats is fitted with end locks to provide a wearing surface in the guides and to maintain slat alignment. Fastened with 1/4 inch rivets.
          2.Bottom bar: Curtain is reinforced with a bottom bar consisting of two 2 inch by 2 inch by 1/8 inch (51 mm by 51 mm by 3.18 mm) structural steel angle with PVC bulb astragal.
          3.Barrel: Steel pipe of diameter and wall thickness to restrict maximum deflection to 0.03 inch per foot (2.5 mm/m) of door width.
          4.Springs: Oil tempered, grease packed helical torsion type designed to cycle 20,000 times with an overload factor of 25 percent. Springs are mounted on a cold rolled steel inner shaft.
          ** NOTE TO SPECIFIER ** Select Spring Life. Delete two of the next three paragraphs.
          a.Spring Life: 20,000 Cycles.
          b.Spring Life: 50,000 Cycles.
          c.Spring Life: 100,000 Cycles.
          5.End Bearings: Self-lubricating ball bearings or oil impregnated bronze bushings.
          6.Bracket Plates: 1/4 inch (6 mm) minimum thickness steel plates to sustain and enclose ends of door assembly.
          7.Drive End Bracket Plate: Fitted with a self-aligning sealed ball bearing.
          8.Guides: Structural steel angles 3/16 inch (5 mm) minimum thickness with removable head stops.
          9.Guide wall angles: 3/16 inch (5 mm) minimum thickness structural steel angles.
          10.Guide weather seal: Vinyl weather seal on non-coil side.
          11.Hoods: 24 gauge galvanized steel with baked epoxy primer and baked polyester topcoat to enclose coil. 8 inches (203 mm) PVC baffle is riveted inside of the hood.
          12.Hood Support Bracket: 1/4 inch (6 mm) thick steel brackets for strengthening hoods on doors over 16 feet 0 inch (4877 mm) wide.
          13.Wicket door: 3 feet 0 inch by 6 feet 8 inches (914 mm by 2032 mm) minimum.
          a.Frame: 2 inches (50.8mm) welded structural steel tubing.
          b.Threshold: 1/4 inch (6 mm) thick flat steel bar maximum. ADA compliant.
          c.Wicket Door Guide: Roll formed 1/8 inch (3 mm) steel channel.
          d.Transom Panel: 18 gauge galvanized steel.
          e.Pedestrian Door Lock: Key lock on exterior. Option of standard interconnected deadbolt with interchangeable core or panic hardware.
          f.Wicket Lock: 1/2 inch (13 mm) diameter steel cane bolt.
          14.Pass Door: 3 feet 0 inch by 6 feet 8 inches (914mm by 2032mm) minimum.
          a.Frame: 2 inches (51 mm) welded structural steel tubing.
          b.Threshold: 1/4 inch (6 mm) thick flat steel bar maximum. ADA compliant.
          c.Frame: Mounted onto 3-piece structural steel guides.
          d.Guides: Roll formed 10 gauge galvanized steel channels.
          e.Hand Chain Lock: Chain keeper mounted on wall for chain operated doors.
          f.Curtain Lock: Hardened galvanized steel slide bolts attached to bottom angle suitable for padlocking Padlock not included.
          g.Swing Frame Lock: 1/2 inch (13 mm) diameter steel cane bolt.
          ** NOTE TO SPECIFIER ** Select Lock Operation. Delete one of the next two paragraphs.
          h.Pedestrian Door Lock: Standard latch with key lock on exterior door handle.
          i.Pedestrian Door Lock: Interconnected deadbolt with interchangeable cylinder or panic hardware with key lock on exterior door handle.
 
          D.Finish:
          ** NOTE TO SPECIFIER ** Select Finish. Mohegan white is standard. Delete one of the next two paragraphs.
          1.Finish: Mohegan White with baked epoxy primer and baked polyester top coat.
          2.Finish: Powder coating.
          3.Un-galvanized Surfaces: Shop coated with rust reducing black primer.
 
          E.Operation:
          ** NOTE TO SPECIFIER ** Select operation Method. Delete one of the next two paragraphs.
          1.Electric motor.
          2.Hand Chain: Gear reduced roller chain of galvanized machine link. Pull not to exceed 35 lb (156 N).
 
          F.Locks:
          1.Hand Chain Lock: Bracket, mounted on wall for chain operated doors.
          2.Curtain Lock: Hardened galvanized steel slide bolts attached to bottom angle suitable for padlocking. Padlock not included.
          3.(Axford) Guide-mounted locks.
          ** NOTE TO SPECIFIER ** Delete the entire next article if COILING GRILLES are not required.
 
          2.6COILING GRILLES
 
          A.Series 500 Rolling Grille Doors as manufactured by Porvene Doors, Inc.
          ** NOTE TO SPECIFIER ** Select Mounting Method. Delete one of the next two paragraphs.
          1.Mounting: Interior or exterior face mounted on a prepared opening.
          2.Mounting: Between jamb on a prepared opening.
          ** NOTE TO SPECIFIER ** Select Operation Method. Delete four of the next five paragraphs.
          3.Operation: Chain hoist - Galvanized machine link. Pull not to exceed 35 lb (156 N).
          4.Operation: Awning crank up to 16 feet by 10 feet (4877 mm by 3048 mm).
          5.Operation: Thru-wall chain hoist up to 16 feet by 14 feet (4877 mm by 4267 mm).
          6.Operation: Motor operated.
          7.Operation: Manual Push-up 10 feet by 10 feet (3048 mm by 3048 mm) maximum. Curtain must be free to raise and lower manually. Aluminum hook included to reach door in tall openings.
 
          B.Materials:
          **NOTE TO SPECIFIER** Select Guide Support; angles or tubes. Delete one of the next two paragraphs.
          1.Guide support: 3/16 inch (5mm) minimum thickness structural steel angles.
          2.Guide support: Structural steel tubes: 3 inch by 3 inch (76 mm by 76 mm), 4 inch by 4 inch (102 mm by 102 mm) drilled and tapped.
          **NOTE TO SPECIFIER** Select Curtain Rod. Delete one of the next two paragraphs.
          3.Curtain rods: ASTM A1018 cold rolled 1/4 inch (6 mm) steel rods.
          4.Curtain rods: Stainless steel optional.
          5.Curtain: Aluminum plate and tubes. Aluminum complying with ASTM B 241. Heat treated after fabrication to comply with ASTM B 597 - Temper T5.
 
          C.Fabrication:
          1.Grille curtain: 1/4 inch (6 mm) horizontal steel rods spaced 2 inch (51 mm) on center covered with seamless aluminum spacer tubes. Connected by aluminum vertical links spaced 9 inches (229 mm) apart.
          2.End links: Designed to retain curtain in guides.
          3.Bottom Bar: Curtain reinforced with extruded aluminum hollow or semi-hollow shape with anti-wear Nylon end-blocks for quiet operation.
          4.Counterbalance: Housed in a steel pipe of diameter and wall thickness to restrict maximum deflection to 0.03 inch per foot (2.5 mm/m) of door width.
          5.Springs: Helical torsion type with an overload factor of 25 percent. Springs mounted on a cold rolled steel inner shaft.
          ** NOTE TO SPECIFIER ** Select Spring Life. Delete two of the next three paragraphs.
          a.Spring Life: Minimum 12,500 cycles.
          b.Spring Life: Minimum 50,000 cycles.
          c.Spring Life: Minimum 100,000 cycles.
          6.Spring Tensions: Adjustable spring tension wheel accessible from outside of end bracket plate.
          7.Bracket Plates support and enclose ends of barrel assembly. Minimum 1/4 inch (6 mm) thick.
          8.Drive end bracket plate fitted with a self-aligning sealed bearing.
          9.Guide support: Structural steel tubes 3 inches (76 mm) by 3 inches (76 mm) or 4 inches (102 mm) by 4 inches (102 mm).
          10.Guides: Extruded Aluminum semi-hollow shape fitted with a polyethylene insert for sound suppression and ease if operation.
          11.Guide wall angles: Minimum 3/16 inch (5 mm) thick structural steel angles.
          ** NOTE TO SPECIFIER ** Hoods are Optional. Delete the next paragraph if not required.
          12.Hoods: 24 gauge galvanized steel with baked epoxy primer and baked polyester top coat. Quarter inch (6 mm) thick steel brackets for strengthening hoods on doors over 16 feet (4877mm) wide.
 
          D.Finish:
          ** NOTE TO SPECIFIER ** Select Finish. Delete two of the next three paragraphs.
          1.Aluminum finish: Clear Anodize standard on curtain, bottom bar and guides except mill finished curtain links.
          2.Aluminum finish: Color Anodized curtain, bottom bar and guides.
          ** NOTE TO SPECIFIER ** Select Color. Delete three of the next four paragraphs.
          a.Color: Gold.
          b.Color: Dark Bronze.
          c.Color: Light Bronze.
          d.Color: Black.
          3.Ungalvanized Surface: To consist of a shop coat of rust inhibiting metallic primer on exposed ferrous surfaces.
 
          E.Locks:
          ** NOTE TO SPECIFIER ** Some motors may have built-in interlock sensors. Verify with manufacturer.
          1.Cylinder Lock: Designed for maximum security and safety. A keyed cylinder outside and thumb turn inside, protected by screened security columns. Choice of dual side or single center locks. Use electric interlock sensors for motor operated doors.
          ** NOTE TO SPECIFIER ** Delete if hand chain locks are not required.
          2.Hand Chain Lock: Lockable chain keeper, mounted on wall for chain hoist operated doors.
          3.Slide bolts attached to bottom bar suitable for padlocking. Padlock not included.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until openings have been properly prepared. Verify electrical service size and wiring is complete.
 
          B.Verify clearance for operator and jamb width prior to fabrication of doors.
 
          C.Verify empty race way for controls and safety equipment is completed.
 
          D.If opening preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Install doors plumb, true, and square in a rigid manner.
 
          C.Install related conduits and electrical/control wiring for complete installation for power source indicated.
          1.Adjust hardware and automatic closing equipment.
          2.Verify and coordinate terminal requirements with electrical.
 
         
END OF SECTION