| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Overhead Door Corporation, which is located at: 2501 S. State Highway 121 Bus. Suite 200 Lewisville, TX 75067 Toll Free Tel: 800-929-3667 Tel: 469-549-7100 Email: request info Web: www.overheaddoor.com [ Click Here ] for additional information. Overhead Door Corporation pioneered the upward-acting door industry, inventing the first upward-acting door in 1921 and the first electric door opener in 1926. Today, we continue to be the industry leader through the strength of our product innovation, superior craftsmanship and outstanding customer support, underscoring a legacy of quality, expertise and integrity. That's why design and construction professionals specify Overhead Door Corporation products more often than any other brand. This specification includes aluminum, steel, stainless steel and wood overhead coiling counter doors. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Overhead Coiling Counter Doors, manually operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Overhead Coiling Counter Doors, power operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05500 - Metal Fabrications: Support framing and framed opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06200 - Finish Carpentry: Wood jamb and head trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 08333 - Security Grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 08710 - Door Hardware: Product Requirements for cylinder core and keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 09900 - Painting: Field applied finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 16130 - Raceway and Boxes: Conduit from electric circuit to door operator and from door operator to control station. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 16150 - Wiring Connections: Power to disconnect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A 653 - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM A 666 - Standard Specification for Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM A 924 - Standard Specification for General Requirements for Steel Sheet, Metallic-Coated by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes (Metric). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | NEMA 250 - Enclosures for Electrical Equipment (1000 Volts Maximum). | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | NEMA ICS 2 - Industrial Control and Systems: Controllers, Contactors, and Overload Relays, Rated Not More Than 2000 Volts AC or 750 Volts DC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | NEMA MG 1 - Motors and Generators. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Details of construction and fabrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Include detailed plans, elevations, details of framing members, required clearances, anchors, and accessories. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in performing Work of this section with a minimum of five years experience in the fabrication and installation of security closures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in performing Work of this section with minimum three years and approved by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install in areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship and installation is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store materials in a dry, warm, ventilated weathertight location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate Work with other operations and installation of adjacent finish materials to avoid damage to installed materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer’s 2 year limited warranty for PowderGuard Premium Powder Coat Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Manufacturer’s 4 year limited warranty for PowderGuard Zinc Powder Coat Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Manufacturer’s 5 year limited warranty for PowderGuard Weathered Powder Coat Finish applied to complete door system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Overhead Door Corporation, which is located at: 2501 S. State Highway 121 Bus. Suite 200 ; Lewisville, TX 75067; Toll Free Tel: 800-929-3667; Tel: 469-549-7100; Email: request info; Web: www.overheaddoor.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | OVERHEAD COILING STEEL COUNTER DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Galvanized Steel Counter Doors: Overhead Door Corporation, 650 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Mounting Condition: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Face-of-wall mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Between jambs mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Curtain: Interlocking slats, Type F-128 fabricated of 22 gauge galvanized steel. Endlocks attached to alternate slats to maintain curtain alignment and prevent lateral slat movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Slats and hood galvanized steel in accordance with ASTM A 653 with rust-inhibitive, roll coating process, including 0.2 mils thick baked-on prime paint, and 0.6 mils thick baked-on polyester (powder coated) top coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Polyester Top Coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Gray polyester. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Tan polyester. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Powder coat: PowderGuard | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | PowderGuard Premium: Weather resistant polyester powder coat color as selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | PowderGuard Weathered Finish: Industrial textured powder coat provides a thicker, more scratch resistant coat. Applied to entire door system including slats, guides, bottom bar and head plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Non-galvanized exposed ferrous surfaces for guides, bottom bar and head plates shall receive one coat of rust-inhibitive primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Bottom Bar: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Single primed steel angle bottom bar with weatherstrip. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Steel tubular locking bottom bar with weatherstrip. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Guides: Extruded aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: PowderGuard Weathered finish with iron/black powder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: PowderGuard Zinc Finish for guides, bottom bar and head plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Brackets: Steel plate to support counterbalance, curtain and hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Counterbalance: Helical torsion spring type housed in a steel tube or pipe barrel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hood: Provided with intermediate support brackets as required and fabricated of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Galvanized primed steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manual push up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Crank operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Electric motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electric Motor Operation: Provide UL listed electric operator, size as recommended by manufacturer to move door in either direction at not less than 2/3 foot nor more than 1 foot per second. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sensing Edge Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | N/A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Electric sensing edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operation with open, close, and stop controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Controls for interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Controls for exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Controls for both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Controls surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Controls flush mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Locking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Slide bolt locks suitable for use with padlock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Two point dead locks with mortise cylinder/s. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stainless Steel Counter Doors: Overhead Door Corporation, 651 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Mounting Condition: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Face-of-wall mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Between jambs mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Curtain: Interlocking slats, Type F-128 fabricated of 22 gauge stainless steel. Endlocks attached to alternate slats to maintain curtain alignment and prevent lateral slat movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Slats and hood stainless steel with a No. 4 stainless steel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Non-galvanized exposed ferrous surfaces shall receive one coat of rust-inhibitive primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Bottom Bar: Single stainless steel angle bottom bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Guides: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Extruded aluminum shapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stainless steel shapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Brackets: Steel plate to support counterbalance, curtain and hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Counterbalance: Helical torsion spring type housed in a steel tube or pipe barrel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hood: Provided with intermediate support brackets as required and fabricated of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Galvanized primed steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manual push up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Crank operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Electric motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electric Motor Operation: Provide UL listed electric operator, size as recommended by manufacturer to move door in either direction at not less than 2/3 foot nor more than 1 foot per second. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sensing Edge Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | N/A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Electric sensing edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operation with open, close, and stop controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Controls for interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Controls for exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Controls for both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Controls surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Controls flush mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Locking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Slide bolt locks suitable for use with padlock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Two point dead locks with mortise cylinder/s. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Anodized Aluminum Counter Doors: Overhead Door Corporation 652 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Mounting Condition: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Face-of-wall mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Between jambs mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Curtain: Interlocking slats, Type FE-138 fabricated of anodized aluminum. Endlocks attached to alternate slats to maintain curtain alignment and prevent lateral slat movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Anodized Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Slats and hood clear anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Slats and hood dark bronze anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Non-galvanized exposed ferrous surfaces shall receive one coat of rust-inhibitive primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Powder coat: PowderGuard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | PowderGuard Premium: Weather resistant polyester powder coat color as selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | PowderGuard Weathered Finish: Industrial textured powder coat provides a thicker, more scratch resistant coat. Applied to entire door system including slats, guides, bottom bar and head plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Bottom Bar: Extruded aluminum tubular shape with astragal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Guides: Extruded aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Finish: PowderGuard Weathered finish with iron/black powder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Finish: PowderGuard Zinc Finish for guides, bottom bar and head plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Brackets: Steel plate to support counterbalance, curtain and hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Counterbalance: Helical torsion spring type housed in a steel tube or pipe barrel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hood: Provided with intermediate support brackets as required and fabricated of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Galvanized primed steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manual push up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Crank operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Electric motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Electric Motor Operation: Provide UL listed electric operator, size as recommended by manufacturer to move door in either direction at not less than 2/3 foot nor more than 1 foot per second. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sensing Edge Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | N/A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Electric sensing edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operation with open, close, and stop controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Controls for interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Controls for exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Controls for both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Controls surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Controls flush mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Locking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Slide bolt locks suitable for use with padlock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Two point dead locks with mortise cylinder/s. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | OVERHEAD COILING METAL COUNTER DOORS WITH INTEGRAL FRAME | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Anodized Aluminum Counter Doors with Integral Frame: Overhead Door Corporation, 655 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Curtain: Interlocking clear anodized aluminum slats with endlock for curtain alignment. Slats, 0.051 inch (1.3 mm) thick, and extruded aluminum bottom bar with lift handle, concealed slide bolts and vinyl astragal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Integral Frame and Sill: Integral stainless steel frame and sill. Frame consists of 16 gauge jambs and header, with 14 gauge sill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Counterbalance: Helical torsion spring type housed in a steel tube or pipe barrel, supporting the curtain with deflection limited to 0.03 inch (0.8 mm) per foot of span. Counterbalance shall be adjustable by means of an adjusting tension wheel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hood: Stainless steel and provided with intermediate support brackets as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manual push up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Crank operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Locking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Recessed slide bolt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cylinder lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Wall Mounting Condition: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Between jambs mounting in an existing opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Anodized Aluminum Counter Doors with Integral Frame: Overhead Door Corporation, 656 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Curtain: Interlocking clear anodized aluminum slats with endlock for curtain alignment. Slats, 0.051 inch (1.3 mm) thick, and extruded aluminum bottom bar with lift handle, concealed slide bolts and vinyl astragal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Integral Frame and Sill: Integral steel frame and stainless steel sill. Frame consists of 16 gauge jambs and header, with 14 gauge sill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Counterbalance: Helical torsion spring type housed in a steel tube or pipe barrel, supporting the curtain with deflection limited to 0.03 inch (0.8 mm) per foot of span. Counterbalance shall be adjustable by means of an adjusting tension wheel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hood: Steel primed with intermediate support brackets as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manual push up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Crank operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Locking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Recessed slide bolt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cylinder lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Wall Mounting Condition: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Between jambs mounting within an existing opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Stainless Steel Counter Doors with Integral Frame: Overhead Door Corporation, 657 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Curtain: Interlocking stainless steel slats with a No. 4 finish and with endlock for curtain alignment. Slats, 22 gauge stainless steel with stainless steel bottom bar with lift handle, concealed slide bolts and vinyl astragal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Integral Frame and Sill: Integral stainless steel frame with a No. 4 finish and a stainless steel sill. Frame consists of 16 gauge jambs and header, with 14 gauge sill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Counterbalance: Helical torsion spring type housed in a steel tube or pipe barrel, supporting the curtain with deflection limited to 0.03 inch (0.8 mm) per foot of span. Counterbalance shall be adjustable by means of an adjusting tension wheel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hood: Stainless steel and provided with intermediate support brackets as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manual push up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Crank operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Locking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Recessed slide bolt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cylinder lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Wall Mounting Condition: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Between jambs mounting installed in an existing opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Painted Steel Counter Doors with Integral Frame: Overhead Door Corporation, 658 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Curtain: Interlocking 22 gauge galvanized steel slats with endlock for curtain alignment and and steel bottom bar with lift handle, concealed slide bolts and vinyl astragal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Integral Frame and Sill: Integral steel frame and stainless steel sill. Frame consists of 16 gauge jambs and header, with 14 gauge sill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: Steel primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Counterbalance: Helical torsion spring type housed in a steel tube or pipe barrel, supporting the curtain with deflection limited to 0.03 inch (0.8 mm) per foot of span. Counterbalance shall be adjustable by means of an adjusting tension wheel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hood: Steel prime painted and provided with intermediate support brackets as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manual push up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Crank operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Locking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Recessed slide bolt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cylinder lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Wall Mounting Condition: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Between jambs mounting installed in an existing opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | OVERHEAD COILING WOOD COUNTER DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wood Counter Doors with Integral Frame: Overhead Door Corporation, Series 665. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Curtain: Interlocking wood slats, 1-5/8 inch (41 mm) high by 1/2 inch (12.5 mm) thick. Bottom bar shall have flush lift handles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Slat Material and Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Red oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Pine. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Birch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | White oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Custom ______ wood without finish, to be finished on site by others. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | With finish as chosen by the Architect from manufacturer's standard finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Guides: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Wood matching slat material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Aluminum guides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Brackets: Galvanized steel to support counterbalance, curtain and hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Counterbalance: Helical torsion spring type housed in a steel tube or pipe barrel, supporting the curtain with deflection limited to 0.03 inch (0.8 mm) per foot of span. Counterbalance shall be adjustable by means of an adjusting tension wheel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Hood: Provide intermediate support brackets as required. Hood fabricated of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Steel prime painted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Wood matching slats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manual push up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Crank operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Electric motor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Electric Motor Operation: Provide UL listed electric operator, size as recommended by manufacturer to move door in either direction at not less than 2/3 foot nor more than 1 foot per second. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sensing Edge Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | N/A. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Electric sensing edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operation with open, close, and stop controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Controls for interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Controls for exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Controls for both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Controls surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Controls flush mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Locking: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Thumb turn locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cylinder locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Wall Mounting Condition: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Between jambs mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Face-of-wall mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify opening sizes, tolerances and conditions are acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Examine conditions of substrates, supports, and other conditions under which this work is to be performed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Use anchorage devices to securely fasten assembly to wall construction and building framing without distortion or stress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Securely and rigidly brace components suspended from structure. Secure guides to structural members only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fit and align assembly including hardware; level and plumb, to provide smooth operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Coordinate installation of electrical service with Section 16150. Complete wiring from disconnect to unit components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Coordinate installation of sealants and backing materials at frame perimeter as specified in Section 07900. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Install perimeter trim and closures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Test for proper operation and adjust as necessary to provide proper operation without binding or distortion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Adjust hardware and operating assemblies for smooth and noiseless operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean curtain and components using non-abrasive materials and methods recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Remove labels and visible markings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||