MasterFormat: 95
SpecWizard: customize this spec    Download this Security Grilles Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Overhead Door Corp. Security Grilles
 
         
SECTION 08333
 
         
SECURITY GRILLES
 
         
          ** NOTE TO SPECIFIER ** Overhead Door Corp.; operating security grille and closure products. .

This section is based on the products of Overhead Door Corp., which is located at:
2501 S. State Hwy. 121 Suite 200
Lewisville, TX 75067
Toll Free Tel: 800-929-3667
Tel: 469-549-7100
Fax: 972-906-1499
E-mail: info@overheaddoor.com
Web: www.overheaddoor.com
[ Click Here ] for additional information.

Overhead Door Corporation pioneered the upward-acting door industry, inventing the first upward-acting door in 1921 and the first electric door opener in 1926. Today, we continue to be the industry leader through the strength of our product innovation, superior craftsmanship and outstanding customer support, underscoring a legacy of quality, expertise and integrity. That's why design and construction professionals specify Overhead Door Corporation products more often than any other brand. This specification includes side folding and upward coiling security grille closures of aluminum, galvanized steel and stainless steel.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Side Folding Security Grilles, manually operated.
 
          B.Upcoiling Security Grilles, manually operated.
 
          C.Upcoiling Security Grilles, power operated.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05500 - Metal Fabrications: Support framing and framed opening.
 
          B.Section 06200 - Finish Carpentry: Wood jamb and head trim.
 
          C.Section 08333 - Overhead Coiling Doors.
 
          D.Section 08710 - Door Hardware: Product Requirements for cylinder core and keys.
 
          E.Section 16130 - Raceway and Boxes: Conduit from electric circuit to grille operator and from grille operator to control station.
 
          F.Section 16150 - Wiring Connections: Power to disconnect.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM E 84 - Title; 2001.
 
          B.ASTM A 653 - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
 
          C.ASTM A 666 - Standard Specification for Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar.
 
          D.ASTM A 924 - Standard Specification for General Requirements for Steel Sheet, Metallic-Coated by the Hot-Dip Process.
 
          E.ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
 
          F.ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes (Metric).
 
          G.NEMA 250 - Enclosures for Electrical Equipment (1000 Volts Maximum).
 
          H.NEMA ICS 2 - Industrial Control and Systems: Controllers, Contactors, and Overload Relays, Rated Not More Than 2000 Volts AC or 750 Volts DC.
 
          I.NEMA MG 1 - Motors and Generators.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Include detailed plans, elevations, details of framing members, required clearances, anchors, and accessories. Include relationship with adjacent materials.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in performing Work of this section with a minimum of five years experience in the fabrication and installation of security closures.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum three years and approved by manufacturer.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Install in areas designated by Architect.
          2.Do not proceed with remaining work until workmanship and installation is approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry.
 
          C.Store materials in a dry, warm, ventilated weathertight location.
 
          1.7COORDINATION
 
          A.Coordinate Work with other operations and installation of adjacent finish materials to avoid damage to installed materials.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Overhead Door Corp., which is located at: 2501 S. State Hwy. 121 Suite 200 ; Lewisville, TX 75067; Toll Free Tel: 800-929-3667; Tel: 469-549-7100; Fax: 972-906-1499; Email: request info; Web: www.overheaddoor.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2SIDE FOLDING SECURITY GRILLES
 
          A.Side-Folding Metal Vision Panel Grilles: Overhead Door Corporation 675 Series Ventgard.
          1.Curtain: Aluminum 18 gauge (1.27 mm) with 3/16 inch (4.8 mm) perforated steel panels that allow 51 percent visibility.
          ** NOTE TO SPECIFIER ** Select the panel width required from the following two paragraphs and delete the paragraph not required.
          a.Panel Width: Standard 6-5/16 inch (160 mm).
          b.Panel Width: Wide-body 11-1/4 inch (286 mm).
          c.Frame: Truss like aluminum frame, minimum 4 inch (102 mm) high bottom and 5-1/4 inch (127 mm) high top plates.
          2.Finish:
          ** NOTE TO SPECIFIER ** Select the aluminum finish required from the following two paragraphs and delete the paragraph not required. Delete both if a painted finish is required.
          a.Aluminum clear anodized.
          b.Aluminum color anodized. Color as selected by Architect.
          c.Duracron acrylic or powder coat paint. Color as selected by Architect.
          3.Track:
          a.Trolley assemblies shall be 1-1/8 inch (29 mm) and adjustable 1 inch (25 mm) upward or downward without the removal of the curtain.
          b.Track shall be heavy extruded aluminum 1-3/8 inch (35 mm) wide by 1 5/8 inch (41 mm) high.
          ** NOTE TO SPECIFIER ** Include the following paragraphs if curves are required. Edit to identify the curve and the radius. Delete the paragraphs not required. Delete entirely if curves are not required. Consult factory for special curves.
          c.Curves:
          1)90 degrees.
          2)120 degrees.
          3)135 degrees.
          4)150 degrees.
          5)Radius: 14 inch (356 mm) for standard models.
          6)Radius: 22 inch (559 mm) radius for Wide-Body models.
          4.Locking:
          a.Provide lead post with a concealed a hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel. Where required, provide a top and bottom spring loaded locking post with interior thumb turn and protection or keyed cylinder and dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Floor mounted provide intermediate posts a maximum of 10 feet (3048 mm) of curtain length.
          2)For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm).
          3)Intermediate posts contain an adjustable concealed spring loaded drop bolt with cylinder locks keyed alike. Provide with dustproof floor sockets for all drop bolts.
          c.Traveling end post shall have an attached full height protection plate and shall be self locking into a steel V-stop. End post are fixable to a wall when stacked in the opening using top and bottom locking posts.
 
          B.Side-Folding Polycarbonate Vision Panel Grilles: Overhead Door Corporation 677 Series Lexgard. Polycarbonate panels shall be cushioned with specially designed vinyl compression gaskets at top and bottom of glazing.
          1.Curtain: Aluminum 18 gauge (1.27 mm) with 1/8 inch (3 mm) thick self-extinguishing polycarbonate viewable area.
          ** NOTE TO SPECIFIER ** Select the panel width required from the following two paragraphs and delete the paragraph not required.
          a.Panel Width: Standard 6-5/16 inch (160 mm) with a 4-3/4 inch (121 mm) viewable area.
          b.Panel Width: Wide-body 11-1/4 inch (286 mm) with a 8-7/8 inch (226 mm) viewable area.
          c.Frame: Truss like aluminum frame, minimum 4 inch (102 mm) high bottom and 5-1/4 inch (127 mm) high top plates.
          2.Finish:
          ** NOTE TO SPECIFIER ** Select the aluminum finish required from the following two paragraphs and delete the paragraph not required. Delete both if a painted finish is required.
          a.Aluminum clear anodized.
          b.Aluminum color anodized. Color as selected by Architect.
          c.Duracron acrylic or powder coat paint. Color as selected by Architect.
          3.Track:
          a.Trolley assemblies shall be 1-1/8 inch (29 mm) and adjustable 1 inch (25 mm) upward or downward without the removal of the curtain.
          b.Track shall be heavy extruded aluminum 1-3/8 inch (35 mm) wide by 1 5/8 inch (41 mm) high.
          ** NOTE TO SPECIFIER ** Include the following paragraphs if curves are required. Edit to identify the curve and the radius. Delete the paragraphs not required. Delete entirely if curves are not required. Consult factory for special curves.
          c.Curves:
          1)90 degrees.
          2)120 degrees.
          3)135 degrees.
          4)150 degrees.
          5)Radius: 14 inch (356 mm) for standard models.
          6)Radius: 22 inch (559 mm) radius for Wide-Body models.
          4.Locking:
          a.Provide lead post with a concealed a hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel. Where required, provide a top and bottom spring loaded locking post with interior thumb turn and protection or keyed cylinder and dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Floor mounted provide intermediate posts a maximum of 10 feet (3048 mm) of curtain length.
          2)For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm).
          3)Intermediate posts contain an adjustable concealed spring loaded drop bolt with cylinder locks keyed alike. Provide with dustproof floor sockets for all drop bolts.
          c.Traveling end post shall have an attached full height protection plate and shall be self locking into a steel V-stop. End post are fixable to a wall when stacked in the opening using top and bottom locking posts.
 
          C.Side-Folding Glass Vision Panel Grilles: Overhead Door Corporation 678 Series Crystalgard. Glass panels shall be cushioned with specially designed vinyl compression gaskets at top and bottom of glazing.
          1.Curtain: Aluminum 18 gauge (1.27 mm) with 1/8 inch (3 mm) thick tempered glass viewable area.
          ** NOTE TO SPECIFIER ** Select the panel width required from the following two paragraphs and delete the paragraph not required.
          a.Panel Width: Standard 6-5/16 inch (160 mm) with a 4-3/4 inch (121 mm) viewable area.
          b.Panel Width: Wide-body 11-1/4 inch (286 mm) with a 8-7/8 inch (226 mm) viewable area.
          c.Frame: Truss like aluminum frame, minimum 4 inch (102 mm) high bottom and 5-1/4 inch (127 mm) high top plates.
          2.Finish:
          ** NOTE TO SPECIFIER ** Select the aluminum finish required from the following two paragraphs and delete the paragraph not required. Delete both if a painted finish is required.
          a.Aluminum clear anodized.
          b.Aluminum color anodized. Color as selected by Architect.
          c.Duracron acrylic or powder coat paint. Color as selected by Architect.
          3.Track:
          a.Trolley assemblies shall be 1-1/8 inch (29 mm) and adjustable 1 inch (25 mm) upward or downward without the removal of the curtain.
          b.Track shall be heavy extruded aluminum 1-3/8 inch (35 mm) wide by 1 5/8 inch (41 mm) high.
          ** NOTE TO SPECIFIER ** Include the following paragraphs if curves are required. Edit to identify the curve and the radius. Delete the paragraphs not required. Delete entirely if curves are not required. Consult factory for special curves.
          c.Curves:
          1)90 degrees.
          2)120 degrees.
          3)135 degrees.
          4)150 degrees.
          5)Radius: 14 inch (356 mm) for standard models.
          6)Radius: 22 inch (559 mm) radius for Wide-Body models.
          4.Locking:
          a.Provide lead post with a concealed a hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel. Where required, provide a top and bottom spring loaded locking post with interior thumb turn and protection or keyed cylinder and dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Floor mounted provide intermediate posts a maximum of 10 feet (3048 mm) of curtain length.
          2)For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm).
          3)Intermediate posts contain an adjustable concealed spring loaded drop bolt with cylinder locks keyed alike. Provide with dustproof floor sockets for all drop bolts.
          c.Traveling end post shall have an attached full height protection plate and shall be self locking into a steel V-stop. End post are fixable to a wall when stacked in the opening using top and bottom locking posts.
 
          D.Side-Folding Aluminum Panel Grilles: Overhead Door Corporation 679 Series Supergard.
          1.Curtain: Aluminum 18 gauge (1.27 mm), full height, panels.
          ** NOTE TO SPECIFIER ** Select the panel width required from the following two paragraphs and delete the paragraph not required.
          a.Panel Width: Standard 6-5/16 inch (160 mm).
          b.Panel Width: Wide-body 11-1/4 inch (286 mm).
          c.Frame: Truss like aluminum frame, minimum 4 inch (102 mm) high bottom and 5-1/4 inch (127 mm) high top plates.
          2.Finish:
          ** NOTE TO SPECIFIER ** Select the aluminum finish required from the following two paragraphs and delete the paragraph not required. Delete both if a painted finish is required.
          a.Aluminum clear anodized.
          b.Aluminum color anodized. Color as selected by Architect.
          c.Duracron acrylic or powder coat paint. Color as selected by Architect.
          3.Track:
          a.Trolley assemblies shall be 1-1/8 inch (29 mm) and adjustable 1 inch (25 mm) upward or downward without the removal of the curtain.
          b.Track shall be heavy extruded aluminum 1-3/8 inch (35 mm) wide by 1-5/8 inch (41 mm) high.
          ** NOTE TO SPECIFIER ** Include the following paragraphs if curves are required. Edit to identify the curve and the radius. Delete the paragraphs not required. Delete entirely if curves are not required. Consult factory for special curves.
          c.Curves:
          1)90 degrees.
          2)120 degrees.
          3)135 degrees.
          4)150 degrees.
          5)Radius: 14 inch (356 mm) for standard models.
          6)Radius: 22 inch (559 mm) radius for Wide-Body models.
          4.Locking:
          a.Provide lead post with a concealed a hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel. Where required, provide a top and bottom spring loaded locking post with interior thumb turn and protection or keyed cylinder and dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Floor mounted provide intermediate posts a maximum of 10 feet (3048 mm) of curtain length.
          2)For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm).
          3)Intermediate posts contain an adjustable concealed spring loaded drop bolt with cylinder locks keyed alike. Provide with dustproof floor sockets for all drop bolts.
          c.Traveling end post shall have an attached full height protection plate and shall be self locking into a steel V-stop. End post are fixable to a wall when stacked in the opening using top and bottom locking posts.
 
          E.Side-Folding Open Aluminum Grilles: Overhead Door Corporation 681 Series Suregard.
          1.Curtain: Constructed of 1 inch (25 mm) aluminum plates spaced at 12 inch (307 mm) horizontal intervals incorporating three vertical rods spaced 1-7/8 inch (49 mm) and covered with aluminum tubes. Aluminum plates shall fit into one piece vertical aluminum tubular hinges.
          a.Panel Width: Wide-body 11-1/4 inch (286 mm).
          b.Frame: Truss like aluminum frame, minimum 2 inch (51 mm) high bottom and 5-1/4 inch (127 mm) high top plates.
          2.Finish:
          ** NOTE TO SPECIFIER ** Select the aluminum finish required from the following two paragraphs and delete the paragraph not required. Delete both if a painted finish is required.
          a.Aluminum clear anodized.
          b.Aluminum color anodized. Color as selected by Architect.
          c.Duracron acrylic or powder coat paint. Color as selected by Architect.
          3.Track:
          a.Trolley assemblies shall be 1-1/8 inch (29 mm) and adjustable 1 inch (25 mm) upward or downward without the removal of the curtain.
          b.Track shall be heavy extruded aluminum 1-3/8 inch (35 mm) wide by 1 5/8 inch (41 mm) high.
          ** NOTE TO SPECIFIER ** Include the following paragraphs if curves are required. Edit to identify the curve and the radius. Delete the paragraphs not required. Delete entirely if curves are not required. Consult factory for special curves.
          c.Curves:
          1)90 degrees.
          2)120 degrees.
          3)135 degrees.
          4)150 degrees.
          5)Radius: 14 inch (356 mm) radius.
          6)Radius: 22 inch (559 mm) radius.
          4.Locking:
          a.Provide lead post with a concealed a hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel. Where required, provide a top and bottom spring loaded locking post with interior thumb turn and protection or keyed cylinder and dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Floor mounted provide intermediate posts a maximum of 10 feet (3048 mm) of curtain length.
          2)For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm).
          3)Intermediate posts contain an adjustable concealed spring loaded drop bolt with cylinder locks keyed alike. Provide with dustproof floor sockets for all drop bolts.
          c.Traveling end post shall have an attached full height protection plate and shall be self locking into a steel V-stop. End post are fixable to a wall when stacked in the opening using top and bottom locking posts.
 
          F.Side-Folding Open Aluminum Grilles: Overhead Door Corporation 682 Series Advantgard.
          1.Model:
          ** NOTE TO SPECIFIER ** Select the panel width required from the following paragraphs and delete the paragraphs not required.
          a.AG-99: 9 inch (228 mm) panel and 9 inch (228 mm) space.
          b.AG-1212: 12 inch (305 mm) panel and 12 inch (305 mm) space.
          c.AG1818: 18 inch (457 mm) panel and 18 inch (457 mm) space.
          d.AG2424: 24 inch (610 mm) panel and 24 inch (610 mm) space.
          2.Curtain: Constructed of aluminum pieces and assembled onto steel rods.
          a.Panel Width: 6-5/16 inch (160 mm).
          b.Frame: Truss like aluminum frame, minimum 4 inch (102 mm) high bottom and 5-1/4 inch (127 mm) high top plates.
          3.Finish:
          ** NOTE TO SPECIFIER ** Select the aluminum finish required from the following two paragraphs and delete the paragraph not required. Delete both if a painted finish is required.
          a.Aluminum clear anodized.
          b.Aluminum color anodized. Color as selected by Architect.
          c.Duracron acrylic or powder coat paint. Color as selected by Architect.
          4.Track:
          a.Trolley assemblies shall be 1-1/8 inch (29 mm) and adjustable 1 inch (25 mm) upward or downward without the removal of the curtain.
          b.Track shall be heavy extruded aluminum 1-3/8 inch (35 mm) wide by 1 5/8 inch (41 mm) high.
          5.Locking:
          a.Provide lead post with a concealed a hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel. Where required, provide a top and bottom spring loaded locking post with interior thumb turn and protection or keyed cylinder and dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Floor mounted provide intermediate posts a maximum of 10 feet (3048 mm) of curtain length.
          2)For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm).
          3)Intermediate posts contain an adjustable concealed spring loaded drop bolt with cylinder locks keyed alike. Provide with dustproof floor sockets for all drop bolts.
          c.Traveling end post shall have an attached full height protection plate and shall be self locking into a steel V-stop. End post are fixable to a wall when stacked in the opening using top and bottom locking posts.
 
          G.Side-Folding Open Aluminum Grilles: Overhead Door Corporation 683 Series Suregard.
          1.Curtain: Constructed of 1/8 inch (3 mm) by 5/8 inch (17 mm) by 6 inch (152 mm) horizontal clear anodized aluminum links that slide into 5/16 inch (8 mm) vertical rods. Links held in place by 1/2 inch (16 mm) clear anodized aluminum (S-126) spacer tubes on alternate rods.
          a.Panel Width: 6-5/16 inch (160 mm).
          2.Finish:
          ** NOTE TO SPECIFIER ** Select the aluminum finish required from the following two paragraphs and delete the paragraph not required.
          a.Aluminum clear anodized.
          b.Aluminum color anodized. Color as selected by Architect.
          3.Track:
          a.Trolley assemblies shall be 1-1/8 inch (29 mm) and adjustable 1 inch (25 mm) upward or downward without the removal of the curtain.
          b.Track shall be heavy extruded aluminum 1-3/8 inch (35 mm) wide by 1 5/8 inch (41 mm) high.
          ** NOTE TO SPECIFIER ** Include the following paragraphs if curves are required. Edit to identify the curve. Delete the paragraphs not required. Delete entirely if curves are not required. Consult factory for special curves.
          c.Curves:
          1)90 degrees.
          2)120 degrees.
          3)135 degrees.
          4)150 degrees.
          5)Radius: 14 inch (356 mm) radius.
          4.Locking:
          a.Provide lead post with a concealed a hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel. Where required, provide a top and bottom spring loaded locking post with interior thumb turn and protection or keyed cylinder and dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Floor mounted provide intermediate posts a maximum of 10 feet (3048 mm) of curtain length.
          2)For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm).
          3)Intermediate posts contain an adjustable concealed spring loaded drop bolt with cylinder locks keyed alike. Provide with dustproof floor sockets for all drop bolts.
          c.Traveling end post shall have an attached full height protection plate and shall be self locking into a steel V-stop. End post are fixable to a wall when stacked in the opening using top and bottom locking posts.
 
          H.Side-Folding Open Aluminum Grilles: Overhead Door Corporation 684 Series Aristogard.
          1.Curtain: Constructed of 5 inch (127 mm) and 10 inch (254 mm) aluminum tubes, spacing 3 inch (76 mm) by 2 inch (51 mm) high plates and assembled onto steel rods.
          a.Panel Width: 6-5/16 inch (160 mm).
          b.Frame: Truss like aluminum frame, minimum 4 inch (102 mm) high bottom and 5-1/4 inch (127 mm) high top plates.
          2.Finish:
          ** NOTE TO SPECIFIER ** Select the aluminum finish required from the following two paragraphs and delete the paragraph not required. Delete both if a painted finish is required.
          a.Aluminum clear anodized.
          b.Aluminum color anodized. Color as selected by Architect.
          c.Duracron acrylic or powder coat paint. Color as selected by Architect.
          3.Track:
          a.Trolley assemblies shall be 1-1/8 inch (29 mm) and adjustable 1 inch (25 mm) upward or downward without the removal of the curtain.
          b.Track shall be heavy extruded aluminum 1-3/8 inch (35 mm) wide by 1 5/8 inch (41 mm) high.
          ** NOTE TO SPECIFIER ** Include the following paragraphs if curves are required. Edit to identify the curve. Delete the paragraphs not required. Delete entirely if curves are not required. Consult factory for special curves.
          c.Curves:
          1)90 degrees.
          2)120 degrees.
          3)135 degrees.
          4)150 degrees.
          5)Radius: 14 inch (356 mm) radius.
          4.Locking:
          a.Provide lead post with a concealed a hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel. Where required, provide a top and bottom spring loaded locking post with interior thumb turn and protection or keyed cylinder and dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Floor mounted provide intermediate posts a maximum of 10 feet (3048 mm) of curtain length.
          2)For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm).
          3)Intermediate posts contain an adjustable concealed spring loaded drop bolt with cylinder locks keyed alike. Provide with dustproof floor sockets for all drop bolts.
          c.Traveling end post shall have an attached full height protection plate and shall be self locking into a steel V-stop. End post are fixable to a wall when stacked in the opening using top and bottom locking posts.
 
          2.3UPCOILING SECURITY GRILLES
 
          A.Overhead Coiling Aluminum Grilles: Overhead Door Corporation 670 Series.
          1.Curtain: Horizontal 5/16 inch (7.8 mm) diameter rods with network of vertically interlocking links to form a pattern. Bottom bar extruded aluminum tubular shape.
          a.Material: Aluminum.
          b.Vertical Rod Spacing:
          ** NOTE TO SPECIFIER ** Select the spacing required from the following paragraphs and delete the paragraph not required.
          1)2 inches (51 mm) on center.
          2)1-1/2 inches (38 mm) on center.
          c.Horizontal Link Spacing:
          ** NOTE TO SPECIFIER ** Select the link spacing required from the following paragraphs and delete the paragraphs not required.
          1)9 inches (229 mm) on center.
          2)6 inches (152 mm) on center.
          3)3 inches (76 mm) on center.
          d.Pattern:
          ** NOTE TO SPECIFIER ** Select the pattern required from the following paragraphs and delete the paragraphs not required.
          1)Straight lattice; horizontal spacing 4-1/2 inches (114 mm) on center.
          2)Brick pattern; horizontal spacing 4-1/2 inches (114 mm) on center.
          3)Infill Panels: Lexan panel in straight lattice pattern 12 inches on center.
          2.Finish:
          ** NOTE TO SPECIFIER ** Select the aluminum finish required from the following two paragraphs and delete the paragraph not required. Delete both if a painted finish is required.
          a.Aluminum clear anodized.
          b.Aluminum bronze anodized.
          c.Aluminum color as selected by Architect.
          d.Prime all non-galvanized, exposed ferrous surfaces with one coat of rust-inhibitive primer.
          3.Guides:
          a.Extruded aluminum shapes with retainer grooves and continuous silicone treated wool-pile strips or PVC inserts to reduce noise and assist operation.
          ** NOTE TO SPECIFIER ** Select the guides mounting required from the following paragraphs and delete the paragraph not required.
          b.Guides face mounted on adjacent construction.
          c.Guides free standing with tubular steel support frames supplied with grilles.
          4.Brackets: Minimum 3/16 inch (4.8 mm) steel to support barrel, counterbalance and hood as applicable.
          5.Counterbalance: Helical torsion spring type housed in a steel tube or pipe barrel, supporting the curtain with maximum deflection of 0.03 inches per foot of span. Counterbalance adjustable by means of an adjusting tension wheel.
          ** NOTE TO SPECIFIER ** Select the hood type required from the following paragraphs and delete the paragraphs not required. Delete if not required for installation above ceiling.
          6.Hood:
          a.Galvanized steel, 24 gauge (6 mm) .
          b.Primed steel, 24 gauge (6 mm) .
          c.Aluminum with intermediate supports as required.
          ** NOTE TO SPECIFIER ** Select manual or electric operation as required from the following paragraphs and delete the paragraphs not required.
          7.Manual Operation:
          ** NOTE TO SPECIFIER ** Select the manual operation required from the following paragraphs and delete the paragraphs not required.
          a.Push up.
          b.Chain hoist.
          c.Crank.
          8.Electric Motor Operation: Provide UL listed electric operator, size as recommended by manufacturer to move door in either direction at not less than 2/3 foot nor more than 1 foot per second.
          ** NOTE TO SPECIFIER ** Select the edge protection required from the following paragraphs and delete the paragraph not required.
          a.Sensing Edge Protection:
          1)Pneumatic sensing edge.
          2)Electric sensing edge.
          b.Operator Controls: Control stations with open, close, and stop functions.
          ** NOTE TO SPECIFIER ** Select the operation required from the following paragraphs and delete the paragraphs not required.
          1)Push-button operation.
          2)Key operation.
          3)Push-button and key operation.
          ** NOTE TO SPECIFIER ** Select the control mounting type required from the following paragraphs and delete the paragraph not required.
          4)Surface mounting.
          5)Flush mounting.
          ** NOTE TO SPECIFIER ** Select the location required from the following paragraphs and delete the paragraphs not required.
          6)For interior location.
          7)For exterior location.
          8)For both interior and exterior location.
          c.Emergency Egress Device: Interior flush mounted handle mechanism to automatically open grille part way to permit passage even if power is not available.
          ** NOTE TO SPECIFIER ** Select the special operation type required from the following paragraphs and delete the paragraphs not required. Delete entirely if special operation is not required.
          d.Special Operation:
          1)Vehicle detector operation.
          2)Radio control operation.
          3)Card reader control.
          4)Photocell operation.
          5)Door timer operation.
          6)Commercial light package.
          7)Explosion and dust ignition proof control wiring.
          9.Locking:
          ** NOTE TO SPECIFIER ** Select the locking type required from the following paragraphs and delete the paragraphs not required.
          a.Cremone lock.
          b.Chain keeper locks for chain hoist operation.
          c.Cylinder lock for electric operation with interlock switch.
          d.Thumb turns.
 
          B.Overhead Coiling Metal Grilles: Overhead Door Corporation 671 Series.
          1.Curtain: Horizontal 5/16 inch (7.8 mm) diameter rods with network of vertically interlocking links to form a pattern. Bottom bar extruded aluminum tubular shape.
          a.Material:
          ** NOTE TO SPECIFIER ** Select the material required from the following paragraphs and delete the paragraph not required.
          1)Galvanized Steel.
          2)Stainless Steel.
          b.Vertical Rod Spacing:
          ** NOTE TO SPECIFIER ** Select the spacing required from the following paragraphs and delete the paragraph not required.
          1)2 inches (51 mm) on center.
          2)1-1/2 inches (38 mm) on center.
          c.Horizontal Link Spacing:
          ** NOTE TO SPECIFIER ** Select the link spacing required from the following paragraphs and delete the paragraphs not required.
          1)9 inches (229 mm) on center.
          2)6 inches (152 mm) on center.
          3)3 inches (76 mm) on center.
          d.Pattern:
          ** NOTE TO SPECIFIER ** Select the pattern required from the following paragraphs and delete the paragraphs not required.
          1)Straight lattice; horizontal spacing 4-1/2 inches (114 mm) on center.
          2)Brick pattern; horizontal spacing 4-1/2 inches (114 mm) on center.
          3)Infill Panels: Lexan panel in straight lattice pattern 12 inches on center.
          2.Finish:
          ** NOTE TO SPECIFIER ** Select the finish required from the following two paragraphs and delete the paragraph not required.
          a.Stainless Steel: No. #4 finish.
          b.Galvanized Steel: Rust inhibitive primer.
          c.Prime all non-galvanized, exposed ferrous surfaces with one coat of rust-inhibitive primer.
          3.Guides:
          a.Extruded aluminum shapes with retainer grooves and continuous silicone treated wool-pile strips or PVC inserts to reduce noise and assist operation.
          ** NOTE TO SPECIFIER ** Select the guides mounting required from the following paragraphs and delete the paragraph not required.
          b.Guides face mounted on adjacent construction.
          c.Guides free standing with tubular steel support frames supplied with grilles.
          4.Brackets: Minimum 3/16 inch (4.8 mm) steel to support barrel, counterbalance and hood as applicable.
          5.Counterbalance: Helical torsion spring type housed in a steel tube or pipe barrel, supporting the curtain with maximum deflection of 0.03 inches per foot of span. Counterbalance adjustable by means of an adjusting tension wheel.
          ** NOTE TO SPECIFIER ** Select the hood type required from the following paragraphs and delete the paragraphs not required. Delete if not required for installation above ceiling.
          6.Hood:
          a.Galvanized steel, 24 gauge (6 mm).
          b.Primed steel, 24 gauge (6 mm).
          c.Aluminum with intermediate supports as required.
          d.Stainless steel.
          ** NOTE TO SPECIFIER ** Select manual or electric operation as required from the following paragraphs and delete the paragraphs not required.
          7.Manual Operation:
          ** NOTE TO SPECIFIER ** Select the manual operation required from the following paragraphs and delete the paragraphs not required.
          a.Push up.
          b.Chain hoist.
          c.Crank.
          8.Electric Motor Operation: Provide UL listed electric operator, size as recommended by manufacturer to move door in either direction at not less than 2/3 foot nor more than 1 foot per second.
          ** NOTE TO SPECIFIER ** Select the edge protection required from the following paragraphs and delete the paragraph not required.
          a.Sensing Edge Protection:
          1)Pneumatic sensing edge.
          2)Electric sensing edge.
          b.Operator Controls: Control stations with open, close, and stop functions.
          ** NOTE TO SPECIFIER ** Select the operation required from the following paragraphs and delete the paragraphs not required.
          1)Push-button operation.
          2)Key operation.
          3)Push-button and key operation.
          ** NOTE TO SPECIFIER ** Select the control mounting type required from the following paragraphs and delete the paragraph not required.
          4)Surface mounting.
          5)Flush mounting.
          ** NOTE TO SPECIFIER ** Select the location required from the following paragraphs and delete the paragraphs not required.
          6)For interior location.
          7)For exterior location.
          8)For both interior and exterior location.
          c.Emergency Egress Device: Interior flush mounted handle mechanism to automatically open grille part way to permit passage even if power is not available.
          ** NOTE TO SPECIFIER ** Select the special operation type required from the following paragraphs and delete the paragraphs not required. Delete entirely if special operation is not required.
          d.Special Operation:
          1)Vehicle detector operation.
          2)Radio control operation.
          3)Card reader control.
          4)Photocell operation.
          5)Door timer operation.
          6)Commercial light package.
          7)Explosion and dust ignition proof control wiring.
          9.Locking:
          ** NOTE TO SPECIFIER ** Select the locking type required from the following paragraphs and delete the paragraphs not required.
          a.Cremone lock.
          b.Chain keeper locks for chain hoist operation.
          c.Cylinder lock for electric operation with interlock switch.
          d.Thumb turns.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Verify opening sizes, tolerances and conditions are acceptable.
 
          B.Examine conditions of substrates, supports, and other conditions under which this work is to be performed.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Use anchorage devices to securely fasten assembly to wall construction and building framing without distortion or stress.
 
          C.Securely and rigidly brace components suspended from structure. Secure guides to structural members only.
 
          D.Fit and align assembly including hardware; level and plumb, to provide smooth operation.
          ** NOTE TO SPECIFIER ** Select the following paragraph for electric operation of grilles and delete if not required.
 
          E.Coordinate installation of electrical service with Section 16150. Complete wiring from disconnect to unit components.
 
          F.Coordinate installation of sealants and backing materials at frame perimeter as specified in Section 07900.
 
          G.Install perimeter trim and closures.
 
          3.4ADJUSTING
 
          A.Test security grilles for proper operation and adjust as necessary to provide proper operation without binding or distortion.
 
          B.Adjust hardware and operating assemblies for smooth and noiseless operation.
 
          3.5CLEANING
 
          A.Clean curtain and components using non-abrasive materials and methods recommended by manufacturer.
 
          B.Remove labels and visible markings.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.6PROTECTION
 
          A.Protect installed products until completion of project.
 
         
END OF SECTION