| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Janus International Corp., which is located at: P. O. Box 567 Temple, GA 30179 Toll Free Tel: 866-562-2580 Tel: 770-562-2850 Email: request info Web: www.janusintl.com [ Click Here ] for additional information. Janus International Corp. manufactures Coiling Fire Doors and Fire Shutters, Coiling Service Doors, Coiling Counter Shutters and Coiling and Folding Grilles in their Temple, Georgia facility. Janus International Corp. is the largest manufacturer of 3rd generation Commercial and Industrial Coiling Sheet Doors worldwide with additional manufacturing capabilities in Europe. Storage facility components range from a variety of Roll-up Sheet Doors to self-supporting hallway systems. Janus International Corp.'s commitment to the customers begins with innovative product design and continues long after the installation with a widely integrated dealer network and a comprehensive warranty program. Superb customer service, meticulous attention to detail, and innovative manufacturing processes all contribute to the Janus culture of excellence. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coiling fire shutters. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coiling fire doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05550 - Miscellaneous Metal Fabrications: Supporting Structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 08710 - Door Hardware: Cylinder Locks for Keyed Locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 09910 - Paints: Field applied paint finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Division 16 - Electrical: Connection to power supply and control devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A653/A653M-03; 2003 - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM A480/A480M-04; 2004 - Standard Specification for Flat-Rolled Stainless and Heat-Resisting Steel Plate, Sheet, and Strip. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM A666-00; 2000 - Standard Specification for Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | National Fire Protection Association (NFPA) 80, 2007 Edition- Standard for Fire Doors and Fire Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Underwriters Laboratories (UL) 10B, 1997 Edition - Standard for Fire Tests of Door Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate opening dimensions and required tolerances, jamb connection details, anchorage spacing, hardware locations, installation details, and special conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sustainable Design Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Recycled products: Indicate percentage of recycled material used in manufacture of products, and percentage classified as post consumer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Regional products: Indicate location of product manufacturer and distance from manufacturer to project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Closeout Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Operation and Maintenance Data. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Test Records: Drop test results. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer's three year warranty against defects in materials and workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Janus International Corp., which is located at: P. O. Box 567 ; Temple, GA 30179; Toll Free Tel: 866-562-2580; Tel: 770-562-2850; Email: request info; Web: www.janusintl.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Galvanized Steel Sheet: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM A653/A653M, Structural Quality. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Recycled content: Minimum 30 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stainless Steel Sheet: ASTM A480/A480M or ASTM A666; Type 304 or 316, roll temper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | COILING FIRE SHUTTERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Rated Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fire Door Construction: Conform to UL 10B. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Installed Fire Door Assembly: Conform to NFPA 80. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | System Operation: Manual Push-up Fire Shutter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fire shutter designed for manual lift operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Drop test closing speed within 6 to 12 inches (152 mm to 305 mm) per second per NFPA-80, 2007. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Emergency closure achieved by means of gravity after fusible link separation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Three 165 degree F (74 degree C) fusible links as primary release mechanism. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Fail-safe release device: 24VDC for connection to central fire alarm control panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Fail-safe release device with battery backup: Shutter is desired to be a stand-alone fire alarm control panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Visual warning strobe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Audible warning system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Two Smoke Detectors to activate fail-safe release device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Locking: None required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Locking: Interior mounted slide bolt locks with padlock provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Locking: Cylinder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Interior thumb turn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Interior cylinder keyed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Cycle Life: Design shutters to withstand cycle life of 10,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Curtain: Profile: Flat | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | End locks: Stamped shapes attached to every other slat to act as wearing surface and prevent lateral movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Bottom bar: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Steel angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Stainless steel angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Hood: Minimum 24 gage (0.607 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Guides: Two metal shapes bolted together to form guide channel and jamb mounting surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | Head Plate: Rectangular steel plate precision ball bearings supporting barrel assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | Barrel Assembly: Steel pipe sized for maximum deflection under loading of 0.03 inch per foot (2.5 mm/m) of span; threaded lugs welded to barrel assembly for curtain attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | Springs: Curtain weight counterbalanced by stress relieved, helically wound torsion springs, permanently lubricated; mounted on steel torsion shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | System Operation: Awning Crank Operated Fire Shutter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Removable awning crank operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Drop test closing speed within 6 to 12 inches (152 mm to 305 mm) per second per NFPA-80, 2007. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Emergency closure achieved by means of gravity from fusible link separation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Three 165 degree F (74 degree C) fusible links as primary release mechanism. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Fail-safe release device: 24VDC for connection to central fire alarm control panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Fail-safe release device with battery backup: Shutter is desired to be a stand-alone fire alarm control panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Visual warning strobe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Audible warning system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Two Smoke Detectors to activate fail-safe release device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Locking: None required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Locking: Interior mounted slide bolt locks with padlock provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Locking: Cylinder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Interior thumb turn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Interior cylinder keyed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Cycle Life: Design shutters to withstand cycle life of 10,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Curtain: Flat profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Gage: Per design requirements only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | End locks: Stamped shapes attached to every other slat to act as wearing surface and prevent lateral movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Bottom bar: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Steel angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Stainless steel angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Hood: Minimum 24 gage (0.607 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | Guides: Two metal shapes bolted together to form guide channel and jamb mounting surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | Head Plate: Rectangular steel plate precision ball bearings supporting barrel assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | Barrel Assembly: Steel pipe sized for maximum deflection under loading of 0.03 inch per foot (2.5 mm/m) of span; threaded lugs welded to barrel assembly for curtain attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | Springs: Curtain weight counterbalanced by stress relieved, helically wound torsion springs, permanently lubricated; mounted on steel torsion shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | System Operation: Electrically Operated Fire Shutter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Motor to produce an average curtain operation speed of 12 inches (305 mm) per second. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Spring tension release not required to initiate automatic closure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Spring tension reset not required after drop testing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Drop testing to be performed at floor level. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Emergency and drop test closure achieved by gravity by fusible link separation or from release by fail-safe release device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Drop test closing speed to be within 6 to 12 inches (152 mm to 305 mm) per second per NFPA-80, 2007. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Three 165 degree F (74 degree C) fusible links as primary release mechanism. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Power supply: 115 VAC, single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Power supply: 220 VAC, single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Control station: 24 VDC push button marked Open/Close/Stop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Control station: Keyed activation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Fail-safe release device: 24VDC for connection to central fire alarm control panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Fail-safe release device with battery backup: Shutter is desired to be a stand-alone fire alarm control panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Visual warning strobe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Audible warning system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Two Smoke Detectors to activate fail-safe release device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Safety Reversing Device: Photoelectric sensor; detect obstruction and reverse door without requiring door to contact obstruction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Safety Reversing Device: Electric edge, two wire; detect obstruction and reverse door upon contact with electric strips in vinyl housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | Locking: None required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | Locking: Interior mounted slide bolt locks with padlock provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | Locking: Cylinder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Interior thumb turn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Interior cylinder keyed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | Provide interlock switches at lock locations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| w. | Cycle Life: Design shutters to withstand cycle life of 10,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| x. | Curtain: Flat profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| y. | Gage: Per design requirements only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| z. | End locks: Stamped shapes attached to every other slat to act as wearing surface and prevent lateral movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| aa. | Bottom bar: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Steel angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Stainless steel angle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ab. | Hood: Minimum 24 gage (0.607 mm) rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ac. | Guides: Two metal shapes bolted together to form guide channel and jamb mounting surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ad. | Head Plate: Rectangular steel plate precision ball bearings supporting barrel assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ae. | Barrel Assembly: Steel pipe sized for maximum deflection under loading of 0.03 inch per foot (2.5 mm/m) of span; threaded lugs welded to barrel assembly for curtain attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| af. | Springs: Curtain weight counterbalanced by stress relieved, helically wound torsion springs, permanently lubricated; mounted on steel torsion shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | SYSTEM DESCRIPTION - COILING FIRE DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Rated Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fire Door Construction: Conform to UL 10B. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Installed Fire Door Assembly: Conform to NFPA 80. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | System Operation: Coiling fire doors with fail safe operators. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Model FD with Auto-Set Fail safe, motor operated continuous duty operating fire door system for doors to maximum size. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product: Model FDC C Fail safe, motor operated continuous duty operating fire door system for doors to 12'4" wide by 12'0" high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product: Model FDCL Fail safe, motor operated continuous duty operating fire door system for doors to maximum size. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fire Resistive Rating: ___. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Electric Motor Operator: Sufficient power to operate door at average speed of 12 inches per second. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Power supply: 115 Volts AC, single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Power supply: 220 Volts AC, single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Power supply: 220 Volts AC, three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Power supply: 440-480 Volts AC, three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Operator mechanical disconnect for manual lift up operation in case of power failure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Control Station Power Source: 24 VDC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Control Station Power Source: 115 VAC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Control Station: Push button station marked OPEN, CLOSE, and STOP. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Control Station: Keyed switch station marked OPEN, CLOSE, and STOP. Furnish four keys per station | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Motor operator safety reversing equipment.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Photoelectric Sensor: Fail safe, self monitoring, non-contact sensor to reverse door without requiring contact with obstruction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Electric Edge, Two Wire: Detect obstruction and reverse door upon contact with electric strips in vinyl housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Electric Edge, four wire, fail-safe, self monitoring: Detect obstruction and reverse door upon contact with electric strips in vinyl housing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Pneumatic Reversing Edge: Pressure sensitive air switch attached to gum rubber hose located in bottom astragal of bottom bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Fire Door Cycle Life: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Design doors to withstand cycle life of 20,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Design doors to withstand cycle life of 50,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Curtain: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Flat 2.64 inches by 0.66 inches | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Curved 1.87 inches by 0.52 inches | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Curved 2.90 inches by 0.73 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Gage: Per design requirements to achieve hourly fire resistive rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | End locks: Galvanized malleable iron, attached to every other slat to act as wearing surface and prevent lateral movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Windlocks: As required per design and windload requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Bottom bar: Two structural angles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Hood: Minimum 24 gage (0.607 mm) half hex structural shape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Guides: Three minimum 3/16 inch (5 mm) thick structural angles bolted together to form guide channel and mounting surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Head Plate: Rectangular steel plate, with precision sealed ball bearings supporting barrel drive assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Barrel Assembly: Steel pipe sized for maximum deflection under loading of 0.03 inch per foot (2.5 mm/m) of span, with threaded rings or lugs welded to barrel assembly for curtain attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Springs: Curtain weight counterbalanced by stress relieved, helically wound torsion springs, permanently lubricated; mounted on steel torsion shaft designed for minimum 20,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Exterior operator cover: Cover exposed operator parts to provide weather and pest resistance for operator; finish to match hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | System Operation: Limited duty motor operated fire door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Model FD limited duty gearhead motor operated fire door as manufactured by Janus International Corp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fire Resistive Rating: ___. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fire Door Cycle Life: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Design doors to withstand cycle life of 20,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Design doors to withstand cycle life of 50,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Curtain: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Flat, non-insulated, 2.63 inches (67 mm) high by 0.66 inches (17 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flat, insulated, 2. 64 (67 mm) inches by 0.66 inches (17 mm) deep with minimum R-Value of 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Curved, non-insulated, 1.87 inches (47 mm) high by 0.52 inches (13 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Curved, non-insulated, 2.90 inches (74 mm) high by 0.73 inches (19 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Gage: Per design requirements to achieve hourly fire resistive rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | End locks: Galvanized malleable iron, attached to every other slat to act as wearing surface and prevent lateral movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Windlocks: As required per design and windload requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Bottom bar: Two structural angles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Hood: Minimum 24 gage (0.607 mm) half hex structural shape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Guides: Three minimum 3/16 inch (5 mm) thick structural angles bolted together to form guide channel and mounting surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Barrel Assembly: Steel pipe sized for maximum deflection under loading of 0.03 inch per foot (2.5 mm/m) of span, with threaded rings or lugs welded to barrel assembly for curtain attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Springs: Curtain weight counterbalanced by stress relieved, helically wound torsion springs, permanently lubricated; mounted on steel torsion shaft designed for minimum 20,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Exterior operator cover: Cover exposed operator parts to provide weather and pest resistance for operator; finish to match hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | System Operation: Fire door with chain hoist operator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Model FD chain hoist operated fire door, utilizing enclosed gear reduction operating system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Fire Resistive Rating: ___. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fire Door Cycle Life: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Design doors to withstand cycle life of 20,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Design doors to withstand cycle life of 50,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Curtain: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Flat, non-insulated, 2.63 inches (67 mm) high by 0.66 inches (17 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flat, insulated, 2. 64 (67 mm) inches by 0.66 inches (17 mm) deep with minimum R-Value of 7. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Curved, non-insulated, 1.87 inches (47 mm) high by 0.52 inches (13 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Curved, non-insulated, 2.90 inches (74 mm) high by 0.73 inches (19 mm) deep. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Gage: Per design requirements to achieve hourly fire resistive rating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | End locks: Galvanized malleable iron, attached to every other slat to act as wearing surface and prevent lateral movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Windlocks: As required per design and windload requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Bottom bar: Two structural angles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Structural steel | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Hood: Minimum 24 gage (0.607 mm) half hex structural shape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Guides: Three minimum 3/16 inch (5 mm) thick structural angles bolted together to form guide channel and mounting surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Guides: Three minimum 3/16 inch (5 mm) thick structural steel angles bolted together to form guide channel and mounting surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Head Plate: Rectangular steel plate, with precision sealed ball bearings supporting barrel drive assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Barrel Assembly: Steel pipe sized for maximum deflection under loading of 0.03 inch per foot (2.5 mm/m) of span, with threaded rings or lugs welded to barrel assembly for curtain attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Springs: Curtain weight counterbalanced by stress relieved, helically wound torsion springs, permanently lubricated; mounted on steel torsion shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Exterior operator cover: Cover exposed operator parts to provide weather and pest resistance for operator; finish to match hood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FINISH | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Curtain: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Galvanized steel with epoxy primer and polyester finish coat, color to be selected from manufacturer's standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Powder coated galvanized steel, color to be selected from manufacturer's standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Stainless steel. No. 4 satin mechanical finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Guides: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standard black powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Powder coat, color to be selected from manufacturer's standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Stainless steel. No. 4 satin mechanical finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Headplates: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standard black powder coat steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Powder coat steel, color to be selected from manufacturer's standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Hood: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Galvanized steel with epoxy primer and polyester finish coat, color to be selected from manufacturer's standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Powder coat galvanized steel, color to be selected from manufacturer's standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Stainless steel. No. 4 satin mechanical finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Bottom bar: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standard black powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Powder coat, color to be selected from manufacturer's standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Stainless steel. No. 4 satin mechanical finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until openings have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If opening preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare openings using the methods recommended by the manufacturer for achieving the best result for the system under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install door assembly in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Anchor to adjacent construction without distortion or stress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fit and align coiling fire shutter assembly including hardware, level and plumb, to provide smooth operation and reliable drop testing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Make wiring connections between power supply and operator and between operator and controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Adjust assemblies to operate smoothly throughout full operating range and drop test procedure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | TESTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Perform drop test and reset procedure twice in presence of Owner or Owner's Representative per NFPA-80. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Obtain witness signature on drop test form and leave one copy with Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | DEMONSTRATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Demonstrate proper operation to Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||