| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Overhead Door Corporation, which is located at: 2501 S. State Highway 121 Bus. Suite 200 Lewisville, TX 75067 Toll Free Tel: 800-929-3667 Tel: 469-549-7100 Fax: 972-906-1499 Email: request info Web: www.overheaddoor.com [ Click Here ] for additional information. Overhead Door Corporation pioneered the upward-acting door industry, inventing the first upward-acting door in 1921 and the first electric door opener in 1926. Today, we continue to be the industry leader through the strength of our product innovation, superior craftsmanship and outstanding customer support, underscoring a legacy of quality, expertise and integrity. That's why design and construction professionals specify Overhead Door Corporation products more often than any other brand. This specification includes high-cycle, low-maintenance, fabric traffic doors that save energy, controls noise, isolates dust and dirt, and resets easily after an impact, count on JetRoll® high performance doors to meet your standards and exceed all expectations. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Heavy Duty High Speed Traffic Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Exterior High Speed Traffic Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Interior High Speed Traffic Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05500 - Metal Fabrications: Support framing and framed opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06200 - Finish Carpentry: Wood jamb and head trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 08710 - Door Hardware: Product Requirements for cylinder core and keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 09900 - Painting: Field applied finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 16130 - Raceway and Boxes: Conduit from electric circuit to door operator and from door operator to control station. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 16150 - Wiring Connections: Power to disconnect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A 653 - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM A 666 - Standard Specification for Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM A 924 - Standard Specification for General Requirements for Steel Sheet, Metallic-Coated by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes (Metric). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | NEMA 250 - Enclosures for Electrical Equipment (1000 Volts Maximum). | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | NEMA MG 1 - Motors and Generators. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Details of construction and fabrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Include detailed plans, elevations, details of framing members, anchoring methods, required clearances, hardware, and accessories. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Operation and Maintenance Data: Submit lubrication requirements and frequency, and periodic adjustments required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in performing Work of this section with a minimum of five years experience in the fabrication and installation of security closures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Installer Qualifications: Company specializing in performing Work of this section with minimum three years and approved by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store materials in a dry, warm, ventilated weathertight location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate Work with other operations and installation of floor finish materials to avoid damage to installed underlayment and membrane materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide the manufacturers written warranty as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | JetRoll 692BW - 3 years on curtain material, 2 year limited warranty on mechanical and electrical components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | JetRoll 687BW, 688BW - 3 years on curtain material, 2 year limited warranty on mechanical and electrical components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | JetRoll 693 - 500,000 cycles or 2 years (whichever occurs first) on mechanical and electrical components, 3 years on the curtain material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Overhead Door Corporation, which is located at: 2501 S. State Highway 121 Bus. Suite 200 ; Lewisville, TX 75067; Toll Free Tel: 800-929-3667; Tel: 469-549-7100; Fax: 972-906-1499; Email: request info; Web: www.overheaddoor.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | HEAVY DUTY INTERIOR/EXTERIOR HIGH SPEED TRAFFIC DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | JETROLL 692BW Series High Speed Traffic Doors by Overhead Door Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Curtain: Multi-ply PVC impregnated fabric with a positive tensioning system to resist windload effects during operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fabric Thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 2.0 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 2.5 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Windbars: Provide traveling tubular windbars when required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Orange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Curtain: Provide with a positive tensioning system to resist air pressure differential effects during operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Material: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Urethane fabric 2.0 mm thick, for FDA regulated or extreme temperature requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Polyolethane fabric 2.5 mm thick, for tobacco manufacturing environments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Fire retardant PVC fabric 2.1 mm thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Windbars: Provide traveling tubular windbars when required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | White | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Light Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vision Panels: Clear vision panels sized as follows; | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 18 inches by 18 inches (457 mm by 457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 34 inches by 36 inches (864 mm by 914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 41 inches by 36 inches (1041 mm by 914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 48 inches by 36 inches (1219 mm by 914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Provide panels as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Combine panels to create full-width vision. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Bottom Bar: Extruded aluminum members incorporate a spring away system which releases the curtain and bottom bar from the guides upon impact and can be reattached by one person. Reattachment of the bottom bar to the guides is performed at floor level. Microswitches at each end of the bar stop the motor and activate alarm mode when a break out condition exists. Bottom bar includes a four wire, fail safe electric sensing edge that is black/yellow striped. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Guides: Clear anodized, extruded architectural aluminum guide channel with ultra high molecular weight polyethylene retainer strip and black painted continuous structural steel angles create front and rear channels to help protect the guides from damage. Complete guide assembly with photo electric sensors are factory pre-assembled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Operator: Modular chain drive, gear motor/brake assembly. Operator, drive assembly and limit switches factory preassembled and installed. All low voltage wiring will be through factory provided "quick connect" wiring harnesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Motor Rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1/2 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 1 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 2 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Motor/brake assembly sized by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Power: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 208 volt, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 230 volt, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 460 volt, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 575 volt, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Door Speed: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Upward door speed 36 inches/sec. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Upward door speed 48 inches/sec. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Upward door speed 60 inches/sec. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Upward door speed 72 inches/sec. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Downward door speed of 36 inches/sec maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Door Roll: Sprocket drive, steel tube with integral shafts, keyed on both ends, and supported by self-aligning sealed bearings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hood Assembly: Black painted steel extending full width between support brackets with full width brush seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Interior hood mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Exterior hood mount. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Safety Devices: Provide 3-part safety system: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Photoelectric sensors that cast an invisible beam across the door opening and reverse the downward motion of the door when an object enters the path of the beam. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Four wire, black/yellow striped, electric fail-safe sensing edge reverses the downward motion of the door upon impact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Motor cutout switches, located in the breakaway bottom bar, stop the motor and activate alarm mode when breakout occurs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Control Panels: Provide COMCENTER programmable logic controller with microprocessor self diagnostics. LED readouts indicate door action, alarm conditions and fault conditions. LED readouts are visible through a clear panel on controller box cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Enclosure is NEMA 12 rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Enclosure is NEMA 4 rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Actuation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | One, Open/Close/Stop NEMA 1 push button station. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Loop detectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Radio control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Push buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Motion detectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Pull cords. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | INTERIOR/EXTERIOR HIGH SPEED TRAFFIC DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | JETROLL 687BW Series High Speed Traffic Doors by Overhead Door Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Curtain: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Multi-ply PVC impregnated fabric, 2.0 mm thick. Curtain equipped with glass reinforced polymer air pressure slats attached to both sides in the number required for height of door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | Orange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d) | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e) | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Urethane impregnated fabric, 2.0 mm thick for FDA approval or extreme temperature. Curtain equipped with glass reinforced polymer air pressure slats attached to both sides in the number required for height of door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Light Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Polyolethane impregnated fabric, 2.5 mm thick for tobacco handling environments. Curtain equipped with glass reinforced polymer air pressure slats attached to both sides in the number required for height of door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Multi-ply fire retardant PVC impregnated fabric, 2.1 mm thick. Curtain equipped with glass reinforced polymer air pressure slats attached to both sides in the number required for height of door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Insulated Foil/Vinyl, 7.1 mm thick with thermal insulation value of R-16. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Nylon insect screen, black with safety yellow stripes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vision Panels: Clear vision panels sized as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Full view vision panel by 32 inches (813 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Full vision panel by 40 inches (1016 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 18 inches (457 mm) high replaceable clear vision panels width dependent on door width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high replaceable clear vision panels width dependent on door width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 48 inches by 36 inches (1219 mm by 914 mm) high replaceable clear vision panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Provide panels as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Bottom Bar: Extruded aluminum members to reinforce the curtain, incorporating a system that releases the curtain from the guides upon impact. Bottom bar incorporates a fail-safe electric sensing edge that is black/yellow safety striped. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Guides: Extruded aluminum guide channel with ultra high molecular weight polyethylene retainer strips mounted on a black painted continuous structural steel wall angle. Complete guide assemblies including photoelectric sensors are factory pre-assembled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Operator: DC motor operator shall include a worm gear drive in a continuous oil bath and motor assembly and electric brake with HP dependant on door size and accessories. Operator shall provide a maximum upward door speed of 42 inches per second and a maximum downward door speed of 21 inches second. Operator and limit switches are factory pre-assembled. All low voltage electrical connections, except actuators, shall be made with factory assembled "quick connect" wiring harnesses. Provide an emergency hand chain for operation during power outages. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Power: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 115 volt, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 115/230 single phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 230/460 volt, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 575 volt, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Roll: Directly driven, steel tube with integral shafts, keyed on both ends and supported by self-aligning sealed bearings. Curtain and bottom bar factory wrapped onto a steel tube barrel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Counterbalance: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hood Assembly: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Optional black painted 24 gauge steel extending full width between the support brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Exterior sloped hood version. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Safety Devices: Provide with 3-part safety system: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Photoelectric dual sensors that cast an invisible beam across the door opening and reverse the downward motion of the door when an object enters the path of the beam. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Self-monitoring, black/yellow striped, electric fail-safe sensing edge reverses the downward motion of the door upon impact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Motor cutout switches, located on the breakaway bottom bar, stop the motor and activate alarm mode when breakout occurs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Breakout: Curtain will breakaway if struck by a mechanized vehicle. Reattachment of the bottom bar to the guides is accomplished at floor level by one person. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Control Panel: Provide programmable logic controller with microprocessor self-diagnostics. LED readouts indicate door action, alarm conditions, and fault conditions. Time delay self close timer and non-resettable cycle counter is included. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Enclosure is NEMA 12 rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Enclosure is NEMA 4 rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Actuation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | One, Open/Close/Stop NEMA 1 push button station. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Loop detectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Radio control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Push buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Motion detectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Pull cords. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Metal Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Steel parts painted black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Aluminum bottom bar anodized black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Guide channel anodized clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | JETROLL 688BW Series High Speed Traffic Doors by Overhead Door Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Curtain: Provide a (tandem) traveling tubular windbar for required air pressure and size of door: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | On the coil side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Opposite coil side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Multi-ply PVC impregnated fabric, 2.0 mm thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | Orange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d) | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e) | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Multi-ply PVC impregnated fabric, 2.5 mm thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | Orange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d) | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Urethane impregnated fabric, 2.0 mm thick for FDA approval or extreme temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Light Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Polyolethane impregnated fabric, 2.5 mm thick for tobacco handling environments. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Multi-ply fire retardant PVC impregnated fabric, 2.1 mm thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vision Panels: Clear vision panels sized as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Full vision panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches by 18 inches (457 mm by 457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Bottom Bar: Extruded aluminum members to reinforce the curtain, incorporating a system that releases the curtain from the guides upon impact. Bottom bar incorporates a fail-safe electric sensing edge that is black/yellow safety striped. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Guides: Architectural aluminum channel with ultra high molecular weight polyethylene retainer strip attached to a continuous structural steel wall angle. An additional steel angle opposite the wall angle will provide for a traveling tubular wind bar that can be mounted on either side of the curtain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Operator: DC motor operator shall include a worm gear drive in a continuous oil bath and motor assembly and electric brake with HP dependant on door size and accessories. Provide an emergency hand chain for operation during power outages. Maximum upward speed is 42 inches/sec and maximum downward speed is 21 inches/sec. All low voltage wiring will be through factory provided “quick connect inches wiring harnesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Power: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 208 volt, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 230 volt, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 460 volt, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 575 volt, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Roll: Directly driven, steel tube with integral shafts, keyed on both ends and supported by self-aligning sealed bearings. Curtain and bottom bar factory wrapped onto a steel tube barrel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Counterbalance: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hood Assembly: Weather hood, mounted to brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 24 gauge galvanized steel painted black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stainless steel with a No. 4 finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Safety Devices: Provide 3-part safety system | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Photoelectric sensors that cast an invisible beam across the door opening and reverse the downward motion of the door when an object enters the path of the beam. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Self monitoring black/yellow striped, electric fail-safe sensing edge reverses the downward motion of the door upon impact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Motor cutout switches located on the breakaway bottom bar, stop the motor and activate alarm mode when breakaway occurs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Breakout: Curtain will breakaway if struck by a mechanized vehicle. Reattachment of the bottom bar to the guides is accomplished at floor level by one person. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Control Panels: Provide programmable logic controller with self-diagnostics. LED readouts indicate door action, alarm conditions, and fault conditions. Include an adjustable "Timer to Close inches and cycle counter in a NEMA enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Enclosure is NEMA 12 rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Enclosure is NEMA 4 rated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Actuation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | One, Open/Close/Stop NEMA 1 push button station. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Loop detectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Radio control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Push buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Motion detectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Pull cords. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | INTERIOR HIGH SPEED TRAFFIC DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | JETROLL 693 Series High Speed Traffic Doors by Overhead Door Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Curtain: Curtain equipped with glass reinforced polymer air pressure slats attached to both sides in the number required for height of door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Reinforced 1.0 mm thick, 40 ounce vinyl fabric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Multi-ply PVC impregnated fabric 2.0 mm thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Orange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Vision Panels: Clear vision panels sized as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Optional 36 inches by 34 inches (914 mm by 864 mm full view, re-placeable lites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Optional 18 inches by 18 inches (457 mm by 457 mm) clear vision panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Bottom Bar: Extruded aluminum members incorporates a spring away system that releases the curtain and bottom bar from the guides upon impact and can be reattached by one person. Reattachment of the bottom bar to the guides is performed at floor level. Microswitches at each end of the bar stop the motor and activate alarm mode when a break out condition exists. Bottom bar includes a four wire, fail safe electric sensing edge that is black/yellow striped. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Guides: Clear anodized, extruded architectural aluminum guide channel with ultra high molecular weight polyethylene retainer strip and black painted continuous structural steel angles create front and rear channels to help protect the guides from damage. Complete guide assembly with photo electric sensors are factory pre-assembled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Operator: Direct drive, chainless, gear motor/brake assembly. Operator, drive assembly and limit switches factory preassembled and installed. All low voltage wiring will be through factory provided "quick connect" wiring harnesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Motor Rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1/2 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 1 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 2 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Motor/brake assembly sized by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Power: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 115 volt, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 115/230 single phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 230/460 volt, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Operation: Operator provides an upward and downward door speed of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 52 inches per second. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | ___ inches per second. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Roll: Curtain and bottom bar are factory wrapped onto a steel tube barrel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Hood Assembly: Black painted 24 gauge steel extending full width between the support brackets with full width brush seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Safety Devices: Provide 2-part safety system: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Photoelectric sensors that cast an invisible beam across the door opening and reverse the downward motion of the door when an object enters the path of the beam. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | A two wire, black/yellow striped, electric sensing edge reverses the downward motion of the door upon impact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Actuation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | One, Open/Close/Stop NEMA 1 push button station. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Loop detectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Radio control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Push buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Motion detectors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Pull cords. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Metal Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Steel parts painted black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Aluminum bottom bar anodized black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Guide channel anodized clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | JETSLIDE 695 Series Doors by Overhead Door Corporation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Door Panels: Painted steel foamed-in-place with a CFC and HCFC-free of polyurethane insulation. Perimeter edge is 1-3/4 inches wide 6063-T5 aluminum surround for rigidity and mounting of weatherstrip. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: White | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vision Panel: One double-pane thermal window in each panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Operator: Electromechanical belt drive, fully concealed in an aluminum track. Motor, coupled to a worm gear reducer and controlled by a microprocessor for precise door control. Adjustable time delay from 1 to 60 seconds. Open speed, close speed, open check, close check and seal force shall be fully and independently adjustable. Braking or checking shall be an integral function of the operator for deceleration of the moving panel and shall be fully adjustable. Operator shall be free so door can be moved manually when power is disconnected per NFPA Life Safety Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Motor Rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1/6 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 1/4 hp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Motor/brake assembly sized by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Power: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 115 volt, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 115/230 single phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 230/460 volt, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Control Functions: Provided by means of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Time delay open: Signal to open, automatic close on adjustable time delay, recycle at any point of closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Latch relay open: Signal to open, signal to close, recycles at any point of closing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Combination of time delay and latch relay open. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Partial open cutoff: Allows door to open partially (36 inches stroke) when full opening is not necessary. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Control Switch: Provide activation by means of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Motion detector placed on each side of door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Push plate switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Pull cord switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Radio control push buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Three button station (open/close/stop). | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify opening sizes, tolerances and conditions are acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Examine conditions of substrates, supports, and other conditions under which this work is to be performed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Use anchorage devices to securely fasten assembly to wall construction and building framing without distortion or stress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Securely and rigidly brace components suspended from structure. Secure guides to structural members only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fit and align assembly including hardware; level and plumb, to provide smooth operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Coordinate installation of electrical service with Section 16150. Complete wiring from disconnect to unit components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Coordinate installation of sealants and backing materials at frame perimeter as specified in Section 07900. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Install perimeter trim and closures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Test for proper operation and adjust as necessary to provide proper operation without binding or distortion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Adjust hardware and operating assemblies for smooth and noiseless operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean curtain and components using non-abrasive materials and methods recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Remove labels and visible markings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||