MasterFormat: 95
Download this Rolling Grilles Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Amstel Manufacturing Rolling Grilles
 
         
SECTION 08350
 
         
ROLLING GRILLES
 
         
          ** NOTE TO SPECIFIER ** Amstel Manufacturing; rolling grilles.
.
This section is based on the products of Amstel Manufacturing, which is located at the following address:
128 Centre Street East
Richmond Hill, Ontario L4C 1A6, Canada
Tel: (905) 508-0855
Tel: 1-800-663-6206
Fax: (905) 508-8487
Fax: (866) 525-1304
Email: greg@amstel-doors.com
Web: www.amstel-doors.com

[ Click Here ] for additional information.

Amstel manufactures a wide range of grilles and shutters to meet the individual needs of our customers.

Aesthetically pleasing design, trouble free operation and the degree of security desired can be provided from the wide range of products that we offer.

Our Web Site provides detailed information about our products. Photographs, descriptions, specifications and installation and maintenance instructions are available there. Product data sheets and specifications can be downloaded from our Web Site.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Select from the following list. Delete items not required for project.
 
          A.Rolling Glass Panel Security Grilles.
 
          B.Rolling Lexan Panel Security Grilles.
 
          C.Rolling Perforated Aluminum Panel Security Grilles.
 
          D.Rolling Perforated Steel Panel Security Grille.
 
          E.Rolling Solid Aluminum Panel Security Grilles.
 
          F.Rolling Vertical Rod Open Panel Security Grilles.
 
          G.Rolling Heavy Duty Open Panel Security Grilles.
 
          H.Rolling Vertical Rod, Patterned Fill, Open Panel Security Grilles.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Concrete: Concrete openings.
 
          B.Section 04200 - Masonry: Masonry openings.
 
          C.Section 05500 - Metal Fabrications: Supporting members.
 
          D.Section 06100 - Carpentry: Framing and trim.
 
          E.Section 09250 - Gypsum Drywall: Opening finish.
 
          F.Section 16130 - Raceway and Boxes: Conduit from electric circuit to grille operator and from grille operator to control station.
 
          G.Section 16150 - Wiring Connections: Power to disconnect.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM A 666 - Standard Specification for Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar.
 
          B.ASTM A 924 - Standard Specification for General Requirements for Steel Sheet, Metallic-Coated by the Hot-Dip Process.
 
          C.ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
 
          D.ANSI B 46.1 - Stainless Steel Finishes.
 
          1.4DESIGN / PERFORMANCE REQUIREMENTS
          ** NOTE TO SPECIFIER ** Edit the following paragraphs to suit project requirements. Delete paragraphs not required. Indicate on the Drawings stacking, anchorage and relationship to adjacent materials as required. Locking members are generally provided for every 10 feet on full height models and countertop applications generally provided for every 5 feet. In addition it is wise to place posts at curved portions of the grille.
 
          A.Stacking:
          1.Minimum stacking shall be 1.05 inches/linear foot (87.5 mm/meter) of opening plus 3.5 inches (89 mm) for each locking member.
          2.Grille support must be able to carry the weight of a fully stacked door at any point along its length. Support is to carry the total weight / the total stacking.
 
          B.Lintel Deflection: Accommodate deflection of lintel without damage to components, deterioration of seals, or movement between door frame and perimeter framing.
 
          C.Thermal Movement: Design sections to permit thermal expansion and contraction of components to match perimeter opening construction.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Shop Drawings: Indicate opening dimensions, elevations and framed opening tolerances.
 
          C.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          D.Verification Samples: For each finish specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          E.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: A company that specializes in the manufacturing of the folding grille products required for the project with a minimum of 10 years documented experience.
 
          B.Installer Qualifications: Contractor that has minimum of two years documented experience installing folding grille products similar to those specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and finish is approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Protect finished surfaces with wrapping. Do not use adhesive papers or sprayed coatings that bond to substrate when exposed to sunlight or weather
 
          C.Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry.
 
          D.Store materials in a ventilated weather tight location.
 
          1.8COORDINATION
 
          A.Coordinate Work with other operations and installation of finish materials to avoid damage to the materials.
 
          1.9WARRANTY
          ** NOTE TO SPECIFIER ** Warranty covers products installed by a recognized or approved installer and covers reasonable labor costs performed during regular business hours. Maintenance must be completed and followed as laid out in the Owners Manual.
 
          A.Manufacturers standard limited product warranty for a period of two years.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Amstel Manufacturing, which is located at: 128 Centre St. E. ; Richmond Hill, ON, Canada L4C 1A6; Toll Free Tel: 800-663-6206; Tel: 905-508-0855; Fax: 866-525-1304 (North America); Email: request info; Web: www.amstel-doors.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
          ** NOTE TO SPECIFIER ** Select from the following list of Rolling Security Grille models. Delete models not used.
 
          A.Rolling Glass Panel Security Grilles: Amstel Manufacturing Glass Vista AS100:
          1.Curtain: Constructed of 6 inches (152 mm) wide by 1/8 inch (3.2 mm) thick tempered glass panels in co-extruded neoprene and P.V.C. gaskets. Panels to have full height butt hinges on 7 inches (178 mm) centers. Panels are to be perforated with 0.25 inch (6 mm) by 1.25 inches (32 mm) oblong slots that are in evenly spaced columns and staggered rows. Panel to have 4 inches (102 mm) high truss-like plates at the top and bottom of the closure.
          2.Weight: Glass Panels: 2.5lbs./sq. ft. (12.2 kg/sq.m).
          3.Aluminum is to be 6063 aluminum alloy with T-5 temper conforming to ASTM B 221.
          4.Locking:
          a.Lead Posts:
          ** NOTE TO SPECIFIER ** Select the lead post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide a top and bottom ratcheted rod lead post activated by a keyed cylinder or thumb turn. Supply dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          2)Provide lead post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the intermediate post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide intermediate posts at maximum of 10 feet (3048 mm) of curtain length for floor mounting condition. For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm) of curtain length. Supply dustproof floor sockets for all drop bolts.
          2)Intermediate posts contain an adjustable manually operated drop bolt with optional cylinder locks. Supply dustproof floor sockets for all drop bolts.
          c.End Posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Provide end post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          2)Provide a top and bottom ratcheted rod end post with dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          ** NOTE TO SPECIFIER ** Select the end post required from the following two paragraphs and delete the paragraph not required.
          3)Provide fixed end post.
          4)Provide trailing end post with an attached full height protection plate and self locking into a steel V-stop mounted to the floor or counter inside the storage pocket.
          d.Bi-parting assemblies are provided as required. One lock member will retain a hook-bolt deadlock activated by keyed cylinder or thumb-turn cylinder. A second intermediate locking member is provided with a steel floor bolt and shall include a full height channel to accept the hook-bolt deadlock.
          e.Optional emergency egress door option. Where local by-laws dictate provide fall-away man-door egress operable by means of thumb-turn. Door should not be used as a regular means of egress.
          5.Track:
          ** NOTE TO SPECIFIER ** Track is available in standard 8 foot and 10 foot lengths or cut to size.
          a.Overhead track shall be 1.3 inches (33 mm) wide by 1.8 inches (46 mm) high and sized to accept 1-1/8 inches (29 mm) diameter roller trolleys.
          b.Rollers bear on 0.27 inch (7 mm) thick aluminum surface within the track.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs if radius track if required. Delete if not required. Consult with manufacturer for limitation on custom radius track. Custom radius track will require a full size template to manufacture. Full size templates produced at a 1 to 1 ratio are plotted with Autocad..
          c.Radius Track: Provide the following where indicated.
          1)Radius: 10 inches (254 mm) in 90 degrees.
          2)Radius: 14 inches (356 mm) in 90 degrees.
          3)Radius: 10 inches (254 mm) in 45 degrees.
          4)Radius: 14 inches (356 mm) in 45 degrees.
          5)Provide custom radius track as indicated on the Drawings.
          6.Standard Factory Finish:
          ** NOTE TO SPECIFIER ** Select one the following standard factory finishes. Delete the finishes not required.
          a.Clear Anodized: CA, 0.0004 inch (10 micron) clear anodizing.
          b.Paint: WH, White K1285 Duracron acrylic paint.
          c.Paint: LB, Light Bronze K70632 Duracron acrylic paint.
          d.Paint: MB, Medium Bronze K71232 Duracron acrylic paint.
          e.Paint: BL, Black K90421 Duracron acrylic paint.
 
          B.Rolling Lexan Panels Security Grilles: Amstel Manufacturing Lexan Vista AS200:
          1.Curtain: Constructed of 6 inches (152 mm) wide by 1/8 inch (3.2 mm) self-extinguishing Lexan panels in co-extruded neoprene and P.V.C. gaskets. Panels to have full height butt hinges on 7 inches (178 mm) centers. Panels are to be perforated with 0.25 inch (6 mm) by 1.25 inches (32 mm) oblong slots that are in evenly spaced columns and staggered rows. Panel to have 4 inches (102 mm) high truss-like plates at the top and bottom of the closure.
          2.Weight: Lexan Panels: 2.2 lbs./sq. ft. (10.7 kg/sq.m).
          3.Aluminum is to be 6063 aluminum alloy with T-5 temper conforming to ASTM B 221.
          4.Locking:
          a.Lead Posts:
          ** NOTE TO SPECIFIER ** Select the lead post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide a top and bottom ratcheted rod lead post activated by a keyed cylinder or thumb turn. Supply dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          2)Provide lead post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the intermediate post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide intermediate posts at maximum of 10 feet (3048 mm) of curtain length for floor mounting condition. For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm) of curtain length. Supply dustproof floor sockets for all drop bolts.
          2)Intermediate posts contain an adjustable manually operated drop bolt with optional cylinder locks. Supply dustproof floor sockets for all drop bolts.
          c.End Posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Provide end post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          2)Provide a top and bottom ratcheted rod end post with dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          ** NOTE TO SPECIFIER ** Select the end post required from the following two paragraphs and delete the paragraph not required.
          3)Provide fixed end post.
          4)Provide trailing end post with an attached full height protection plate and self locking into a steel V-stop mounted to the floor or counter inside the storage pocket.
          d.Bi-parting assemblies are provided as required. One lock member will retain a hook-bolt deadlock activated by keyed cylinder or thumb-turn cylinder. A second intermediate locking member is provided with a steel floor bolt and shall include a full height channel to accept the hook-bolt deadlock.
          e.Optional emergency egress door option. Where local by-laws dictate provide fall-away man-door egress operable by means of thumb-turn. Door should not be used as a regular means of egress.
          ** NOTE TO SPECIFIER ** Track is available in standard 8 foot and 10 foot lengths or cut to size.
          5.Track:
          a.Overhead track shall be 1.3 inches (33 mm) wide by 1.8 inches (46 mm) high and sized to accept 1-1/8 inches (29 mm) diameter roller trolleys.
          b.Rollers bear on 0.27 inch (7 mm) thick aluminum surface within the track.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs if radius track if required. Delete if not required. Consult with manufacturer for limitation on custom radius track. Custom radius track will require a full size template to manufacture. Full size templates produced at a 1 to 1 ratio are plotted with Autocad..
          c.Radius Track: Provide the following where indicated.
          1)Radius: 10 inches (254 mm) in 90 degrees.
          2)Radius: 14 inches (356 mm) in 90 degrees.
          3)Radius: 10 inches (254 mm) in 45 degrees.
          4)Radius: 14 inches (356 mm) in 45 degrees.
          5)Provide custom radius track as indicated on the Drawings.
          6.Standard Factory Finish:
          ** NOTE TO SPECIFIER ** Select one the following standard factory finishes. Delete the finishes not required.
          a.Clear Anodized: 0.0004 inch (10 micron) clear anodizing.
          b.Paint: White K1285 Duracron acrylic paint.
          c.Paint: Light Bronze K70632 Duracron acrylic paint.
          d.Paint: Medium Bronze K71232 Duracron acrylic paint.
          e.Paint: Black K90421 Duracron acrylic paint.
 
          C.Rolling Perforated Aluminum Panels Security Grilles: Amstel Manufacturing Air Vista AS300:
          1.Curtain: Constructed of 6 inches (152 mm) wide by 0.072 inch (1.83 mm) thick full height perforated aluminum panels. Panels to have full height butt hinges on 7 inches (178 mm) centers. Panel to have 4 inches (102 mm) high truss-like plates at the top and bottom of the closure.
          ** NOTE TO SPECIFIER ** Select one the following perforation paragraphs and delete the one not required. Note that custom perforations are limited to larger orders. Consult with manufacturer for availability.
          a.Standard Perforations: Panels perforated with 0.25 inch (6 mm) by 1.25 inches (32 mm) oblong slots that are in evenly spaced columns and staggered rows.
          b.Custom Perforations: As selected from the manufacturers standard selections.
          2.Weight: 2.0 lbs./sq. ft. (10.7 kg/sq.m).
          3.Aluminum is to be 6063 aluminum alloy with T-5 temper conforming to ASTM B 221.
          4.Locking:
          a.Lead Posts:
          ** NOTE TO SPECIFIER ** Select the lead post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide a top and bottom ratcheted rod lead post activated by a keyed cylinder or thumb turn. Supply dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          2)Provide lead post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the intermediate post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide intermediate posts at maximum of 10 feet (3048 mm) of curtain length for floor mounting condition. For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm) of curtain length. Supply dustproof floor sockets for all drop bolts.
          2)Intermediate posts contain an adjustable manually operated drop bolt with optional cylinder locks. Supply dustproof floor sockets for all drop bolts.
          c.End Posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Provide end post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          2)Provide a top and bottom ratcheted rod end post with dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          ** NOTE TO SPECIFIER ** Select the end post required from the following two paragraphs and delete the paragraph not required.
          3)Provide fixed end post.
          4)Provide trailing end post with an attached full height protection plate and self locking into a steel V-stop mounted to the floor or counter inside the storage pocket.
          d.Bi-parting assemblies are provided as required. One lock member will retain a hook-bolt deadlock activated by keyed cylinder or thumb-turn cylinder. A second intermediate locking member is provided with a steel floor bolt and shall include a full height channel to accept the hook-bolt deadlock.
          e.Optional emergency egress door option. Where local by-laws dictate provide fall-away man-door egress operable by means of thumb-turn. Door should not be used as a regular means of egress.
          ** NOTE TO SPECIFIER ** Track is available in standard 8 foot and 10 foot lengths or cut to size.
          5.Track:
          a.Overhead track shall be 1.3 inches (33 mm) wide by 1.8 inches (46 mm) high and sized to accept 1-1/8 inches (29 mm) diameter roller trolleys.
          b.Rollers bear on 0.27 inch (7 mm) thick aluminum surface within the track.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs if radius track if required. Delete if not required. Consult with manufacturer for limitation on custom radius track. Custom radius track will require a full size template to manufacture. Full size templates produced at a 1 to 1 ratio are plotted with Autocad..
          c.Radius Track: Provide the following where indicated.
          1)Radius: 10 inches (254 mm) in 90 degrees.
          2)Radius: 14 inches (356 mm) in 90 degrees.
          3)Radius: 10 inches (254 mm) in 45 degrees.
          4)Radius: 14 inches (356 mm) in 45 degrees.
          5)Provide custom radius track as indicated on the Drawings.
          6.Standard Factory Finish:
          ** NOTE TO SPECIFIER ** Select one the following standard factory finishes. Delete the finishes not required.
          a.Clear Anodized: 0.0004 inch (10 micron) clear anodizing.
          b.Paint: White K1285 Duracron acrylic paint.
          c.Paint: Light Bronze K70632 Duracron acrylic paint.
          d.Paint: Medium Bronze K71232 Duracron acrylic paint.
          e.Paint: Black K90421 Duracron acrylic paint.
 
          D.Rolling Solid Perforated Steel Panel Security Grilles: Amstel Manufacturing Perforated Steel Vista AS400:
          1.Curtain: Constructed of 6 inches (152 mm) wide by 0.125 inch (3.2 mm) thick full height steel panels with 3/16 inch (4.76 mm) perforated holes with a 1/4 inch (6.35 mm) stagger. Panels to have full height butt hinges on 7 inches (178 mm) centers.
          2.Weight: 2.2 lbs./sq. ft. (10.7 kg/sq.m).
          3.Steel sheet shall conform to ASTM A 924.
          4.Locking:
          a.Lead Posts:
          ** NOTE TO SPECIFIER ** Select the lead post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide a top and bottom ratcheted rod lead post activated by a keyed cylinder or thumb turn. Supply dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          2)Provide lead post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the intermediate post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide intermediate posts at maximum of 10 feet (3048 mm) of curtain length for floor mounting condition. For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm) of curtain length. Supply dustproof floor sockets for all drop bolts.
          2)Intermediate posts contain an adjustable manually operated drop bolt with optional cylinder locks. Supply dustproof floor sockets for all drop bolts.
          c.End Posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Provide end post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          2)Provide a top and bottom ratcheted rod end post with dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          ** NOTE TO SPECIFIER ** Select the end post required from the following two paragraphs and delete the paragraph not required.
          3)Provide fixed end post.
          4)Provide trailing end post with an attached full height protection plate and self locking into a steel V-stop mounted to the floor or counter inside the storage pocket.
          d.Bi-parting assemblies are provided as required. One lock member will retain a hook-bolt deadlock activated by keyed cylinder or thumb-turn cylinder. A second intermediate locking member is provided with a steel floor bolt and shall include a full height channel to accept the hook-bolt deadlock.
          e.Optional emergency egress door option. Where local by-laws dictate provide fall-away man-door egress operable by means of thumb-turn. Door should not be used as a regular means of egress.
          ** NOTE TO SPECIFIER ** Track is available in standard 8 foot and 10 foot lengths or cut to size.
          5.Track:
          a.Overhead track shall be 1.3 inches (33 mm) wide by 1.8 inches (46 mm) high and sized to accept 1-1/8 inches (29 mm) diameter roller trolleys.
          b.Rollers bear on 0.27 inch (7 mm) thick aluminum surface within the track.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs if radius track if required. Delete if not required. Consult with manufacturer for limitation on custom radius track. Custom radius track will require a full size template to manufacture. Full size templates produced at a 1 to 1 ratio are plotted with Autocad..
          c.Radius Track: Provide the following where indicated.
          1)Radius: 10 inches (254 mm) in 90 degrees.
          2)Radius: 14 inches (356 mm) in 90 degrees.
          3)Radius: 10 inches (254 mm) in 45 degrees.
          4)Radius: 14 inches (356 mm) in 45 degrees.
          5)Provide custom radius track as indicated on the Drawings.
          6.Standard Factory Finish:
          ** NOTE TO SPECIFIER ** Select one the following standard factory finishes. Delete the finishes not required.
          a.Paint: White K1285 Duracron acrylic paint.
          b.Paint: Light Bronze K70632 Duracron acrylic paint.
          c.Paint: Medium Bronze K71232 Duracron acrylic paint.
          d.Paint: Black K90421 Duracron acrylic paint.
 
          E.Rolling Solid Aluminum Panel Security Grilles: Amstel Manufacturing Solid Vista AS500:
          1.Curtain: Constructed of 6 inches (152 mm) wide by 0.072 inch (1.83 mm) thick full height aluminum panels. Panels to have full height butt hinges on 7 inches (178 mm) centers.
          2.Weight: 2.2 lbs./sq. ft. (10.7 kg/sq.m).
          3.Aluminum is to be 6063 aluminum alloy with T-5 temper conforming to ASTM B 221.
          4.Locking:
          a.Lead Posts:
          ** NOTE TO SPECIFIER ** Select the lead post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide a top and bottom ratcheted rod lead post activated by a keyed cylinder or thumb turn. Supply dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          2)Provide lead post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the intermediate post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide intermediate posts at maximum of 10 feet (3048 mm) of curtain length for floor mounting condition. For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm) of curtain length. Supply dustproof floor sockets for all drop bolts.
          2)Intermediate posts contain an adjustable manually operated drop bolt with optional cylinder locks. Supply dustproof floor sockets for all drop bolts.
          c.End Posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Provide end post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          2)Provide a top and bottom ratcheted rod end post with dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          ** NOTE TO SPECIFIER ** Select the end post required from the following two paragraphs and delete the paragraph not required.
          3)Provide fixed end post.
          4)Provide trailing end post with an attached full height protection plate and self locking into a steel V-stop mounted to the floor or counter inside the storage pocket.
          d.Bi-parting assemblies are provided as required. One lock member will retain a hook-bolt deadlock activated by keyed cylinder or thumb-turn cylinder. A second intermediate locking member is provided with a steel floor bolt and shall include a full height channel to accept the hook-bolt deadlock.
          e.Optional emergency egress door option. Where local by-laws dictate provide fall-away man-door egress operable by means of thumb-turn. Door should not be used as a regular means of egress.
          ** NOTE TO SPECIFIER ** Track is available in standard 8 foot and 10 foot lengths or cut to size.
          5.Track:
          a.Overhead track shall be 1.3 inches (33 mm) wide by 1.8 inches (46 mm) high and sized to accept 1-1/8 inches (29 mm) diameter roller trolleys.
          b.Rollers bear on 0.27 inch (7 mm) thick aluminum surface within the track.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs if radius track if required. Delete if not required. Consult with manufacturer for limitation on custom radius track. Custom radius track will require a full size template to manufacture. Full size templates produced at a 1 to 1 ratio are plotted with Autocad..
          c.Radius Track: Provide the following where indicated.
          1)Radius: 10 inches (254 mm) in 90 degrees.
          2)Radius: 14 inches (356 mm) in 90 degrees.
          3)Radius: 10 inches (254 mm) in 45 degrees.
          4)Radius: 14 inches (356 mm) in 45 degrees.
          5)Provide custom radius track as indicated on the Drawings.
          6.Standard Factory Finish:
          ** NOTE TO SPECIFIER ** Select one the following standard factory finishes. Delete the finishes not required.
          a.Clear Anodized: 0.0004 inch (10 micron) clear anodizing.
          b.Paint: White K1285 Duracron acrylic paint.
          c.Paint: Light Bronze K70632 Duracron acrylic paint.
          d.Paint: Medium Bronze K71232 Duracron acrylic paint.
          e.Paint: Black K90421 Duracron acrylic paint.
 
          F.Rolling Vertical Rod Panel Security Grilles: Amstel Manufacturing Classic AS600:
          1.Curtain: Constructed of 5/16 inch (8 mm) diameter vertical rods on 3-1/2 inches (89 mm) centers with 1/8 inch by 5/8 inch by 7-3/4 inches (3 mm by 16 mm by 197 mm) flat horizontal bars. Bars are vertical spaced every 12 inches (305 mm) with 7/16 inch (11 mm) diameter sleeves over alternating rods. Panel to have 2 inches (51 mm) high truss-like plates at the top and bottom of the closure.
          2.Weight: 1.2 lbs./sq. ft. (5.9 kg/sq.m).
          3.Aluminum is to be 6063 aluminum alloy with T-5 temper conforming to ASTM B 221.
          4.Stainless steel shall conform to ASTM A 666.
          5.Locking:
          a.Lead Posts:
          ** NOTE TO SPECIFIER ** Select the lead post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide a top and bottom ratcheted rod lead post activated by a keyed cylinder or thumb turn. Supply dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          2)Provide lead post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the intermediate post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide intermediate posts at maximum of 10 feet (3048 mm) of curtain length for floor mounting condition. For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm) of curtain length. Supply dustproof floor sockets for all drop bolts.
          2)Intermediate posts contain an adjustable manually operated drop bolt with optional cylinder locks. Supply dustproof floor sockets for all drop bolts.
          c.End Posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Provide end post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          2)Provide a top and bottom ratcheted rod end post with dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          ** NOTE TO SPECIFIER ** Select the end post required from the following two paragraphs and delete the paragraph not required.
          3)Provide fixed end post.
          4)Provide trailing end post with an attached full height protection plate and self locking into a steel V-stop mounted to the floor or counter inside the storage pocket.
          d.Bi-parting assemblies are provided as required. One lock member will retain a hook-bolt deadlock activated by keyed cylinder or thumb-turn cylinder. A second intermediate locking member is provided with a steel floor bolt and shall include a full height channel to accept the hook-bolt deadlock.
          e.Optional emergency egress door option. Where local by-laws dictate provide fall-away man-door egress operable by means of thumb-turn. Door should not be used as a regular means of egress.
          ** NOTE TO SPECIFIER ** Track is available in standard 8 foot and 10 foot lengths or cut to size.
          6.Track:
          a.Overhead track shall be 1.3 inches (33 mm) wide by 1.8 inches (46 mm) high and sized to accept 1-1/8 inches (29 mm) diameter roller trolleys.
          b.Rollers bear on 0.27 inch (7 mm) thick aluminum surface within the track.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs if radius track if required. Delete if not required. Consult with manufacturer for limitation on custom radius track. Custom radius track will require a full size template to manufacture. Full size templates produced at a 1 to 1 ratio are plotted with Autocad..
          c.Radius Track: Provide the following where indicated.
          1)Radius: 10 inches (254 mm) in 90 degrees.
          2)Radius: 14 inches (356 mm) in 90 degrees.
          3)Radius: 10 inches (254 mm) in 45 degrees.
          4)Radius: 14 inches (356 mm) in 45 degrees.
          5)Provide custom radius track as indicated on the Drawings.
          7.Standard Factory Finish:
          ** NOTE TO SPECIFIER ** Select one the following standard factory finishes. Delete the finishes not required.
          a.Standard Factory Finish: Clear Anodized: 0.0004 inch (10 micron) clear anodizing.
          b.Paint: WH, White K1285 Duracron acrylic paint.
          c.Paint: LB, Light Bronze K70632 Duracron acrylic paint.
          d.Paint: MB, Medium Bronze K71232 Duracron acrylic paint.
          e.Paint: BL, Black K90421 Duracron acrylic paint.
          f.Stainless steel with a #4 finish in conformance with ASI B 46.1.
 
          G.Rolling Heavy Duty Open Panel Security Grilles: Amstel Manufacturing Guardian AS700:
          1.Curtain: Aluminum grille constructed of 6 inches (152 mm) wide by 3/4 inch (19 mm) high truss-like horizontal members spaced at 12 inches (305 mm) vertical intervals. Center of panel to have a concealed 5/16 inch (8 mm) diameter rod and a full height 7/16 inch (11 mm) diameter tube. Panels are framed on 7 inches (178 mm) centers. Provide hoizontal members in the following pattern:
          ** NOTE TO SPECIFIER ** Select one the following standard patterns. Delete the pattern not required.
          a.Straight.
          b.Brick.
          2.Weight: 1.5 lbs./sq. ft. (7.3 kg/sq.m).
          3.Aluminum is to be 6063 aluminum alloy with T-5 temper conforming to ASTM B 221.
          4.Locking:
          a.Lead Posts:
          ** NOTE TO SPECIFIER ** Select the lead post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide a top and bottom ratcheted rod lead post activated by a keyed cylinder or thumb turn. Supply dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          2)Provide lead post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the intermediate post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide intermediate posts at maximum of 10 feet (3048 mm) of curtain length for floor mounting condition. For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm) of curtain length. Supply dustproof floor sockets for all drop bolts.
          2)Intermediate posts contain an adjustable manually operated drop bolt with optional cylinder locks. Supply dustproof floor sockets for all drop bolts.
          c.End Posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Provide end post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          2)Provide a top and bottom ratcheted rod end post with dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          ** NOTE TO SPECIFIER ** Select the end post required from the following two paragraphs and delete the paragraph not required.
          3)Provide fixed end post.
          4)Provide trailing end post with an attached full height protection plate and self locking into a steel V-stop mounted to the floor or counter inside the storage pocket.
          d.Bi-parting assemblies are provided as required. One lock member will retain a hook-bolt deadlock activated by keyed cylinder or thumb-turn cylinder. A second intermediate locking member is provided with a steel floor bolt and shall include a full height channel to accept the hook-bolt deadlock.
          e.Optional emergency egress door option. Where local by-laws dictate provide fall-away man-door egress operable by means of thumb-turn. Door should not be used as a regular means of egress.
          ** NOTE TO SPECIFIER ** Track is available in standard 8 foot and 10 foot lengths or cut to size.
          5.Track:
          a.Overhead track shall be 1.3 inches (33 mm) wide by 1.8 inches (46 mm) high and sized to accept 1-1/8 inches (29 mm) diameter roller trolleys.
          b.Rollers bear on 0.27 inch (7 mm) thick aluminum surface within the track.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs if radius track if required. Delete if not required. Consult with manufacturer for limitation on custom radius track. Custom radius track will require a full size template to manufacture. Full size templates produced at a 1 to 1 ratio are plotted with Autocad..
          c.Radius Track: Provide the following where indicated.
          1)Radius: 10 inches (254 mm) in 90 degrees.
          2)Radius: 14 inches (356 mm) in 90 degrees.
          3)Radius: 10 inches (254 mm) in 45 degrees.
          4)Radius: 14 inches (356 mm) in 45 degrees.
          5)Provide custom radius track as indicated on the Drawings.
          6.Standard Factory Finish:
          ** NOTE TO SPECIFIER ** Select one the following standard factory finishes. Delete the finishes not required.
          a.Clear Anodized: CA, 0.0004 inch (10 micron) clear anodizing.
          b.Paint: WH, White K1285 Duracron acrylic paint.
          c.Paint: LB, Light Bronze K70632 Duracron acrylic paint.
          d.Paint: MB, Medium Bronze K71232 Duracron acrylic paint.
          e.Paint: BL, Black K90421 Duracron acrylic paint.
 
          H.Rolling Vertical Rod, Patterned Fill, Open Panel Security Grilles: Amstel Manufacturing Sentry:
          1.Curtain: Constructed of 4 inches (102 mm) wide by 0.60 inch (1.5 mm) thick aluminum plates that slide over 5/16 inch (8 mm) rods on 3-1/2 inches (89 mm) centers in an alternating pattern.
          a.Plate height/pattern:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for alternating plate height/pattern required. Heights are available from 3 to 15 inches. Select paragraph for height required and delete the paragraphs not required.
          1)3 inches (76 mm).
          2)15 inches (381 mm).
          3)_______ inches.
          2.Weight: 1.5 lbs./sq. ft. (7.3 kg/sq.m).
          3.Aluminum is to be 6063 aluminum alloy with T-5 temper conforming to ASTM B 221.
          4.Locking:
          a.Lead Posts:
          ** NOTE TO SPECIFIER ** Select the lead post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide a top and bottom ratcheted rod lead post activated by a keyed cylinder or thumb turn. Supply dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          2)Provide lead post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          b.Intermediate posts:
          ** NOTE TO SPECIFIER ** Select the intermediate post mount required from the following two paragraphs and delete the paragraph not required.
          1)Provide intermediate posts at maximum of 10 feet (3048 mm) of curtain length for floor mounting condition. For counter mounts and at each curve provide intermediate posts a maximum of 6 feet (1828 mm) of curtain length. Supply dustproof floor sockets for all drop bolts.
          2)Intermediate posts contain an adjustable manually operated drop bolt with optional cylinder locks. Supply dustproof floor sockets for all drop bolts.
          c.End Posts:
          ** NOTE TO SPECIFIER ** Select the mount(s) required from the following two paragraphs and delete the paragraph not required.
          1)Provide end post with a concealed hook bolt lock activated by a keyed cylinder or thumb turn that engages a full height wall channel.
          2)Provide a top and bottom ratcheted rod end post with dustproof floor sockets for all drop bolts. Provide rubber bumper at the edge of locking post.
          ** NOTE TO SPECIFIER ** Select the end post required from the following two paragraphs and delete the paragraph not required.
          3)Provide fixed end post.
          4)Provide trailing end post with an attached full height protection plate and self locking into a steel V-stop mounted to the floor or counter inside the storage pocket.
          d.Bi-parting assemblies are provided as required. One lock member will retain a hook-bolt deadlock activated by keyed cylinder or thumb-turn cylinder. A second intermediate locking member is provided with a steel floor bolt and shall include a full height channel to accept the hook-bolt deadlock.
          e.Optional emergency egress door option. Where local by-laws dictate provide fall-away man-door egress operable by means of thumb-turn. Door should not be used as a regular means of egress.
          ** NOTE TO SPECIFIER ** Track is available in standard 8 foot and 10 foot lengths or cut to size.
          5.Track:
          a.Overhead track shall be 1.3 inches (33 mm) wide by 1.8 inches (46 mm) high and sized to accept 1-1/8 inches (29 mm) diameter roller trolleys.
          b.Rollers bear on 0.27 inch (7 mm) thick aluminum surface within the track.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs if radius track if required. Delete if not required. Consult with manufacturer for limitation on custom radius track. Custom radius track will require a full size template to manufacture. Full size templates produced at a 1 to 1 ratio are plotted with Autocad..
          c.Radius Track: Provide the following where indicated.
          1)Radius: 10 inches (254 mm) in 90 degrees.
          2)Radius: 14 inches (356 mm) in 90 degrees.
          3)Radius: 10 inches (254 mm) in 45 degrees.
          4)Radius: 14 inches (356 mm) in 45 degrees.
          5)Provide custom radius track as indicated on the Drawings.
          6.Standard Factory Finish:
          ** NOTE TO SPECIFIER ** Select one the following standard factory finishes. Delete the finishes not required.
          a.Clear Anodized: CA, 0.0004 inch (10 micron) clear anodizing.
          b.Paint: WH, White K1285 Duracron acrylic paint.
          c.Paint: LB, Light Bronze K70632 Duracron acrylic paint.
          d.Paint: MB, Medium Bronze K71232 Duracron acrylic paint.
          e.Paint: BL, Black K90421 Duracron acrylic paint.
 
          2.3ACCESSORIES
 
          A.Anchors: Galvanized or corrosion resistant steel.
 
          2.4FABRICATION
 
          A.Size and fabricate grille assembly to allow for tolerances of rough framed openings, clearances, shim spacing and shims around perimeter of assemblies.
 
          B.Ensure joints and connections are flush, hairline and waterproof.
 
          C.Form sills and stools in one piece.
 
          D.Accurately and rigidly fit joints and corners.
 
          E.Match components to ensure continuity of line.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify openings are ready to receive Work and opening dimensions and clearances are as indicated on shop drawings.
          ** NOTE TO SPECIFIER ** Select the following paragraphs if radius track if required. Delete if not required. Consult with manufacturer for radius track. Custom radius track will require a full size template. Full size templates produced at a 1 to 1 ratio are plotted with Autocad.
 
          C.Provide full size template for custom radius track prior to fabrication.
 
          D.If openings are the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces as recommended by the manufacturer for achieving the correct installation under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Attach frame and shims to perimeter opening to accommodate construction tolerances and other irregularities.
 
          C.Use anchorage devices to securely fasten Rolling door assembly to wall and ceiling construction without distortion or imposed stresses.
 
          D.Separate aluminum and other corrodible surfaces from sources of corrosion of electrolytic action at points of contact with other materials.
 
          E.Install perimeter trim and interior closures.
 
          F.Adjust hardware for smooth operation.
 
          3.4CLEANING
 
          A.Remove protective material from factory finished surfaces.
 
          B.Remove labels and visible markings
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION