| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Woodfold Mfg., Inc, which is located at: 1811 18th Ave P.O. Box 346 Forest Grove OR 97116 Te1: (503) 357-7181 Fax: (503) 357-7185 E-mail: jnorman@woodfold.com www.woodfold.com . Woodfold offers a complete line of space utilization dividers, sight dividers, room dividers, acoustical, security, and energy saving accordion folding doors for commercial, institutional, and residential applications. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Accordion Folding Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Accordion Folding Vision/Security Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Accordion Folding Utility Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Accordion Folding Room Dividers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Acoustical Rated Accordion Folding Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06200 - Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ADA - Americans with Disabilities Act. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM E 336 - Standard Method of Measurement of Airborne Sound Insulation in Buildings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SYSTEM DESCRIPTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Performance Requirements: Class 1 fire retardant door panel core material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate door and opening sizes, and head and jamb conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors, finishes, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 4 inches (102 mm) square, representing actual product, color, finishes, and patterns of installed door panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Quality Assurance Submittals: Printed installation instructions for door assemblies, including each component. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Regulatory Requirements: Door opening assemblies ADA compliant for opening load force. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Maintain dry, heated storage area for products of this section until installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Woodfold Mfg. Inc., which is located at: 1811 18th Ave. P. O. Box 346 ; Forest Grove, OR 97116-0346; Tel: 503-357-7181; Fax: 503-357-7185; Email: jnorman@woodfold.com; Web: www.woodfold.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ACCORDION FOLDING DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Product: Woodfold Series 240 door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Track: 1-1/8 inch (29 mm) by 1 inch (25 mm) aluminum, pre-punched for screw fasteners for surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Track: 1-1/8 inch (29 mm) by 1 inch (25 mm) aluminum, pre-punched for screw fasteners, with aluminum hat channel for recess mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Track: 1/2 inch (13 mm) by 1-1/8 inch (29 mm) aluminum, I-beam profile, with ceiling clips; capable of being formed to 12-inch (305 mm) radius curve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roller Assembly: Nylon wheels on ball-bearing steel axles, rivet-attached to hinge, dual trolley at lead post, single trolley at alternate panels, type for specified track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hinge Assembly: 18 gage (1.2 mm) steel, continuous pin, rivet-attached to top and bottom of door panel, with automatic stop at full extension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Core Material: 1/4 inch (6 mm) thick medium-density fiberboard (MDF), with rabbeted edge for panel connector. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Connector: Continuous non-rigid vinyl, inserted and glued into panel rabbet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Lead Post: Extruded aluminum, 3/4 inch (19 mm) by 2-3/4 inch (70 mm) cross-section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Intersecting Jamb Molding: Types for indicated configurations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Handle: Rigid molded polyvinyl chloride (PVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Latching: Thumbturn both sides with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Latching: Magnetic catch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Latching: Thumbturn one side with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Latching: Thumbturn one side, pull with keylock one side, with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Latching: Pull with keylock both sides, with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels: Vinyl laminate, ____________ pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: Hardwood veneer, ___________ species, with sealer and clear lacquer topcoats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Aluminum Surfaces: Manufacturer's standard finish, in color complementing panel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sizes: Indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCORDION FOLDING VISION DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Woodfold Series 440 Visifold door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Track: 1-1/8 inch (29 mm) by 1 inch (25 mm) aluminum, pre-punched for screw fasteners for surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Track: 1-1/8 inch (29 mm) by 1 inch (25 mm) aluminum, pre-punched for screw fasteners, with aluminum hat channel for recess mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Track: 1/2 inch (13 mm) by 1-1/8 inch (29 mm) aluminum, I-beam profile, with ceiling clips; capable of being formed to 12-inch (305 mm) radius curve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roller Assembly: Nylon wheels on ball-bearing steel axles; rivet-attached to hinge, dual trolley at lead post, single trolley at alternate panels, type for specified track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hinge Assembly: 18 gage (1.2 mm) steel, continuous pin, rivet-attached to top and bottom of vertical panels, with automatic stop at full extension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Frame: Aluminum vertical channels having inside dimension between webs to accept 1/8 inch (3 mm) thick material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel: 1/8 inch (3 mm) thick transparent acrylic sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel: 1/8 inch (3 mm) thick _________________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Panel Connector: Continuous non-rigid vinyl, inserted into panel frame channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Lead Post: Extruded aluminum, 3/4 inch (19 mm) by 2-3/4 inch (70 mm) cross-section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Intersecting Jamb Molding: Types for indicated configurations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Handle: Rigid molded polyvinyl chloride (PVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Latching: Thumbturn both sides with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Latching: Magnetic catch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Latching: Thumbturn one side with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Latching: Thumbturn one side, pull with keylock one side, with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Latching: Pull with keylock both sides, with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panels: ___________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Aluminum Surfaces: Manufacturer's standard finish, in color complementing panel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sizes: Indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ACCORDION FOLDING SECURITY DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Product: Woodfold Series 540 Visifold Plus door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Track: 1-1/8 inch (29 mm) by 1 inch (25 mm) aluminum, pre-punched for screw fasteners for surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Track: 1-1/8 inch (29 mm) by 1 inch (25 mm) aluminum, pre-punched for screw fasteners, with aluminum hat channel for recess mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Track: 1/2 inch (13 mm) by 1-1/8 inch (29 mm) aluminum, I-beam profile, with ceiling clips; capable of being formed to 12-inch (305 mm) radius curve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roller Assembly: Nylon wheels on ball-bearing steel axles; rivet-attached to hinge, dual trolley at lead post, single trolley at alternate panels, type for specified track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hinge Assembly: 18 gage (1.2 mm) steel, continuous pin, rivet-attached to top and bottom of door panel, with automatic stop at full extension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel: 1/8 inch (3 mm) thick transparent acrylic sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel: 1/8 inch (3 mm) thick ____________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel Connector: Continuous steel vertical rods with rigid polyvinyl chloride (PVC) hinge knuckles full length of each panel edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Lead Post: Extruded aluminum, 3/4 inch (19 mm) by 2-3/4 inch (70 mm) cross-section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Intersecting Jamb Molding: Types for indicated configurations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Handle: Rigid molded polyvinyl chloride (PVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Latching: Pull with keylock both sides, with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Latching: Magnetic catch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Latching: Thumbturn one side with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Latching: Thumbturn both sides with springlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Latching: Thumbturn one side, pull with keylock one side, with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Latching: Thumbturn both sides with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panels: ___________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Aluminum Surfaces: Manufacturer's standard finish, in color complementing panel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sizes: Indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | ACCORDION FOLDING SECURITY DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Product: Woodfold Series 640 Alumifold door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Track: 1-1/8 inch (29 mm) by 1 inch (25 mm) aluminum, pre-punched for screw fasteners for surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Track: 1-1/8 inch (29 mm) by 1 inch (25 mm) aluminum, pre-punched for screw fasteners, with aluminum hat channel for recess mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Track: 1/2 inch (13 mm) by 1-1/8 inch (29 mm) aluminum, I-beam profile, with ceiling clips; capable of being formed to 12-inch (305 mm) radius curve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roller Assembly: Nylon wheels on ball-bearing steel axles; rivet-attached to hinge, dual trolley at lead post, single trolley at alternate panels, type for specified track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hinge Assembly: 18 gage (1.2 mm) steel, continuous pin, rivet-attached to top and bottom of door panel, with automatic stop at full extension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel: 0.08 inch (2 mm) thick solid aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Connector: Flexible polyvinyl chloride (PVC) hinge knuckles full length of each panel edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Lead Post: Extruded aluminum, 3/4 inch (19 mm) by 2-3/4 inch (70 mm) cross-section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Intersecting Jamb Molding: 1/4 inch (6 mm) deep, for indicated configurations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Handle: Rigid molded polyvinyl chloride (PVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Latching: Thumbturn both sides with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Latching: Magnetic catch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Latching: Thumbturn one side with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Latching: Thumbturn one side, pull with keylock one side, with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Latching: Pull with keylock both sides, with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels: Clear anodized aluminum, solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: Clear anodized aluminum, decorative perforation, nominal 1/2 inch (13 mm) by 1 inch (25 mm) openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Steel Surfaces: Manufacturer's standard finish, in color complementing panel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Aluminum Surfaces: Manufacturer's standard finish, in color complementing panel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sizes: Indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | ACCORDION FOLDING SECURITY DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Product: Woodfold Series 740 Alumifold door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Track: 1-1/8 inch (29 mm) by 1 inch (25 mm) aluminum, pre-punched for screw fasteners for surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Track: 1-1/8 inch (29 mm) by 1 inch (25 mm) aluminum, pre-punched for screw fasteners, with aluminum hat channel for recess mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Track: 1/2 inch (13 mm) by 1-1/8 inch (29 mm) aluminum, I-beam profile, with ceiling clips; capable of being formed to 12-inch (305 mm) radius curve. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roller Assembly: Nylon wheels on ball-bearing steel axles; rivet-attached to hinge, dual trolley at lead post, single trolley at alternate panels, type for specified track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hinge Assembly: 18 gage (1.2 mm) steel, continuous pin, rivet-attached to top and bottom of door panel, with automatic stop at full extension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel: 0.08 inch (2 mm) thick solid aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Connector: Continuous steel vertical rods with rigid polyvinyl chloride (PVC) hinge knuckles full length of each panel edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Lead Post: Extruded aluminum, 3/4 inch (19 mm) by 2-3/4 inch (70 mm) cross-section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Intersecting Jamb Molding: 1 inch (25 mm) deep, for indicated configurations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Handle: Rigid molded polyvinyl chloride (PVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Latching: Pull with keylock both sides, with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Latching: Thumbturn both sides with springlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Latching: Thumbturn both sides with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels: Clear anodized aluminum, solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: Clear anodized aluminum, decorative perforation, nominal 1/2 inch (13 mm) by 1 inch (25 mm) openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Steel Surfaces: Manufacturer's standard finish, in color complementing panel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Aluminum Surfaces: Manufacturer's standard finish, in color complementing panel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sizes: Indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | ACCORDION FOLDING UTILITY DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Product: Woodfold Series 140 door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Track: 1-1/8 inch (29 mm) by 1 inch (25 mm) aluminum, pre-punched for screw fasteners for surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Roller Assembly: Nylon wheels with Lexan axles; rivet-attached to hinge, single trolley at alternate panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinge Assembly: 18 gage (1.2 mm) steel, continuous pin, rivet-attached to top and bottom of door panel, with automatic stop at full extension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel: 1/4 inch (6 mm) thick medium-density fiberboard (MDF), with rabbeted edge for panel connector. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Connector: Continuous non-rigid vinyl, inserted and glued into panel rabbet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Handle: Rigid molded polyvinyl chloride (PVC), full length of door, with molded finger pull front side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Latching: Magnetic catch, with strike plate for attaching to wall or jamb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels: Vinyl laminate, ____________ pattern, sight-exposed face; unfinished or utility grade back face, manufacturer's option. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: Hardwood veneer, ___________ species, with sealer and clear lacquer topcoats, sight-exposed face; unfinished or utility grade back face, manufacturer's option. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Aluminum Surfaces: Manufacturer's standard finish, in color complementing panel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sizes: Indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | ACCORDION FOLDING ROOM DIVIDERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Product: Woodfold Series 220 door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Track: 1-1/8 inch (29 mm) by 1 inch (25 mm) aluminum, pre-punched for screw fasteners, for surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Roller Assembly: Nylon wheels with Lexan axles; rivet-attached to hinge, single trolley at alternate panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinge Assembly: 18 gage (1.2 mm) steel, continuous pin, rivet-attached to top and bottom of door panel, with automatic stop at full extension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel: 1/4 inch (6 mm) thick medium-density fiberboard (MDF), with rabbeted edge for panel connector. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel connector: Continuous non-rigid vinyl, inserted and glued into panel rabbet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Handle: Rigid molded polyvinyl chloride (PVC), full length of door, with molded finger pull both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Latching: Magnetic catch, with strike plate for attaching to wall or jamb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels: Vinyl laminate, ____________ pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: Hardwood veneer, ___________ species, with sealer and clear lacquer topcoats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Aluminum Surfaces: Manufacturer's standard finish, in color complementing panel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sizes: Indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | ACOUSTICAL RATED ACCORDION FOLDING DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Product: Woodfold Series 2100 door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Track: 2 inches (51 mm) by 1-1/8 inches (29 mm) aluminum, pre-punched for screw fasteners for surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Head Molding: Hardwood molding for sound seal to top sweep strips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Roller Assembly: Nylon wheels on ball-bearing steel axles; rivet-attached to hinge, dual trolley at lead post, single trolley at alternate panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hinge Assembly: 18 gage (1.2 mm) steel, continuous pin, rivet-attached to top and bottom of door panel, with automatic stop at full extension. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Sound Seal: Extruded vinyl sweeps attached to top and bottom hinge assemblies; 1/2 inch (13 mm) wide sweep for top hinge, 1-3/8 inches (35 mm) wide sweep for bottom hinge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel: 1/4 inch (6 mm) thick medium-density fiberboard (MDF), with rabbeted edge for panel connector. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Connector: Continuous non-rigid vinyl, inserted and glued into panel rabbet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Lead Post: Extruded aluminum, 3/4 inch (19 mm) by 2-3/4 inch (70 mm) cross-section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Interlocking Jamb Moldings: Types for indicated configurations; aluminum with sound seal gaskets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Handle: Rigid molded polyvinyl chloride (PVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Latching: Thumbturn both sides with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Latching: Thumbturn one side with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Latching: Thumbturn one side, pull with keylock one side, with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Latching: Pull with keylock both sides, with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Latching: Magnetic catch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels: Vinyl laminate, ____________ pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: Hardwood veneer, ___________ species, with sealer and clear lacquer topcoats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Head Moldings: Finish coordinated with hardware and track system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Aluminum Surfaces: Manufacturer's standard finish, in color complementing panel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sizes: Indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Field Sound Transmission Class (FSTC): 21, when tested in accordance with ASTM E 336. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.10 | ACOUSTICAL RATED ACCORDION FOLDING DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Product: Woodfold Series 3300 door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Track: 2-1/2 inches (64 mm) by 1-3/4 inches (44 mm) aluminum, pre-punched for screw fasteners for surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Head Molding: Hardwood molding for sound seal to top sweep strips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Head Track: Aluminum, 2-piece, for sound seal to top sweep strips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roller Assembly: Nylon wheels on ball-bearing steel axles; rivet-attached to connecting clips, dual trolley at lead post, single trolley at alternate panels, type for specified track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hinge Assembly: 18 gage (1.2 mm) steel, continuous pin, rivet-attached to top and bottom of door panel, with automatic stop at full extension; pantograph action for dual-wall door assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel: 1/4 inch (6 mm) thick medium-density fiberboard (MDF), with rabbeted edge for panel connector. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Acoustical Liner: Applied to inside faces of both walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel Connector: Continuous non-rigid vinyl, inserted and glued into panel rabbet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Lead Post: Extruded aluminum, 2-7/8 inches (73 mm) by 4-1/2 inches (114 mm) cross-section, with jamb molding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Jamb Panel: Flush type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Jamb Panel: Post type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Jamb Panel: Sliding type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Handle: Rigid molded polyvinyl chloride (PVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Latching: Thumbturn both sides with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Latching: Thumbturn one side with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Latching: Thumbturn one side, pull with keylock one side, with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Latching: Pull with keylock both sides, with deadlatch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Latching: Magnetic catch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels: Vinyl laminate, ____________ pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: Hardwood veneer, ___________ species, with sealer and clear lacquer topcoats. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Head Moldings: Finish coordinated with hardware and track system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Aluminum Surfaces: Manufacturer's standard finish, in color complementing panel finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sizes: Indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Field Sound Transmission Class (FSTC): 33, when tested in accordance with ASTM E 336. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verification of Conditions: Verify openings are in accordance with approved shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer's Examination: Have installer of this section examine conditions under which construction activities of this section are to be performed, then submit written notification if such conditions are unacceptable. Transmit two copies of installer's report to Architect within 24 hours of receipt. Beginning construction activities of this section before unacceptable conditions have been corrected is prohibited. Beginning construction activities of this section indicates installer's acceptance of conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install door assembly components in accordance with accepted shop drawings and manufacturer's printed installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that door assembly components operate correctly in accordance with manufacturer's printed instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||