| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Designer Doors, Inc., which is located at: 702 Troy St. River Falls, WI 54022 Tel: (715) 426-1100 Toll Free: (800) 241-0525 Fax: (715) 426-4999 HYPERLINK "http://www.arcat.com/redir.cfm?loc=www.designerdoors.com&id=38280"www.designerdoors.com e-mail: HYPERLINK "http://www.arcat.com/search/arctmail.cfm?id=38280&company=Designer%20Doors,%20Inc.&email=info@designerdoors.com&fax=715-426-4999&rep=128" info@designerdoors.com [click Here] for additional information. Designer Doors, Inc. is the pioneer and innovation leader in handcrafting architecturally correct custom and standard wood garage doors. Our exquisite doors complement new construction, historic preservation, or era-inspired architecture, and offer the convenience of modern-day, overhead technology. Built to last a lifetime - like they did 100 years ago, Designer Doors can be built to endure 140 mph wind-load capacity. The superior strength stems from its full-length Douglas Fir frame that boasts high sap content and natural rigidity - characteristics that make Douglas Fir the craftsman's wood of choice for many outdoor applications. All Designer Doors, Inc designer doors fool the eye, appearing to swing, fold or slide open like old-fashioned carriage doors. Yet they can roll up conveniently with an automatic push-button opener. From designing a door that complements the home - to personal delivery and professional installation - Designer Doors works directly with clients to ensure the best-possible customer satisfaction is achieved. This specification is based on Designer Doors, Inc, Legendary Collection, Woodscapes and Timbercraft products. Designer doors also manufactures custom Commissioned doors for replacement doors or for special requirements. Contact Designer Doors, Inc for more information on Commissioned Doors. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Overhead sectional doors, manually operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Overhead sectional doors, electrically operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Telescoping sectional doors, manually operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Telescoping sectional doors, electrically operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Sliding sectional doors, manually operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Sliding sectional doors, electrically operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Swing doors, manually operated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Operating hardware, tracks, and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Accessories and installation hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Rough wood framing and blocking for door opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 08710 - Door Hardware: Lock cylinders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07900 - Joint Sealers: Perimeter sealant and backup materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 08800 - Glazing: Glass for door lights. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 09900 - Paints and Coatings: Field paint finish | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Division 16 Sections: Electrical service and connections for powered operators. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A 653 - Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM A 229 - Specification for Steel Wire, Oil Tempered for Mechanical Springs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D 3498 - Specification for Adhesives for Field-Gluing Plywood to Limber Framing for Floor Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM E 84 - Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM E 330 - Standard Test Method for Structural Performance of Exterior Windows, Curtain Walls, and Doors by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | DASMA 102 - Specifications for Sectional Overhead Type Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Florida Building Code and protocol PA-202-94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Operation and maintenance data. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Include opening dimensions and required tolerances, connection details, anchorage spacing, hardware locations, and installation details | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing the types of doors specified in this section, with not less than ten years of documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in installing the types of products specified in this section, with minimum of five years of documented experience, and approved by the door manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Designer Doors, Inc. warrants the sections of Limited Editions overhead garage doors installed in a residential setting (including single-family and facilities owned in common by condominium associations or similar organizations) against rot-through due to normal weather damage for ___ years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Designer Doors, which is located at: 702 Troy St. ; River Falls, WI 54022; Toll Free Tel: 800-241-0525; Tel: 715-426-1100; Email: request info; Web: www.designerdoors.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MANUFACTURED UNITS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Legendary Collection, I-Frame Designs: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 8 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 8 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 8 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 9 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 9 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 9 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 10 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 10 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 10 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 16 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 16 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 18 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 18 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Custom ___________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Operation Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standard lift operating style with track and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | High lift operating style with track and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Low headroom operating style with track and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Sliding operating style with track and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Swing operating style with hinges and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manual push-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Pull rope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Electric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wind Loads: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall as calculated in accordance with applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall to design pressure of ________ lb/sq ft (________ kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall as measured in accordance with ASTM E 330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory prime shall be a 100 percent acrylic latex, light gray in color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Clear Finish: First coat of Sikkens Cetol 1 for stain grade doors. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Sikkens Cetol Natural Oak #005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Sikkens Cetol Butternut #072. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Custom Sikkens Cetol __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Legendary Collection, E-Frame Designs: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 8 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 8 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 8 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 9 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 9 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 9 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 10 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 10 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 10 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 16 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 16 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 18 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 18 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Custom ___________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Operation Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standard lift operating style with track and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | High lift operating style with track and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Low headroom operating style with track and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Sliding operating style with track and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Swing operating style with hinges and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manual push-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Pull rope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Electric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wind Loads: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall as calculated in accordance with applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall to design pressure of ________ lb/sq ft (________ kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall as measured in accordance with ASTM E 330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory prime shall be a 100 percent acrylic latex, light gray in color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Clear Finish: First coat of Sikkens Cetol 1 for stain grade doors. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Sikkens Cetol Natural Oak #005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Sikkens Cetol Butternut #072. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Custom Sikkens Cetol __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Legendary Collection, Historic Re-Creation Designs: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | __ feet wide by __ feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | __ feet wide by __ feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Operation Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Swing operating style with hinges and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Sliding operating style with track and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Electric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wind Loads: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall as calculated in accordance with applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall to design pressure of ________ lb/sq ft (________ kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall as measured in accordance with ASTM E 330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory prime shall be a 100 percent acrylic latex, light gray in color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Clear Finish: First coat of Sikkens Cetol 1 for stain grade doors. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Sikkens Cetol Natural Oak #005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Sikkens Cetol Butternut #072. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Custom Sikkens Cetol __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Woodscapes Designs: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 6 feet wide by 6.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 6 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 6 feet wide by 7.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 6 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 6 feet wide by 8.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 6 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 8 feet wide by 6.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 8 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 8 feet wide by 7.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 8 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 8 feet wide by 8.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 8 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 9 feet wide by 6.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 9 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 9 feet wide by 7.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 9 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 9 feet wide by 8.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | 9 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | 10 feet wide by 6.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | 10 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | 10 feet wide by 7.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | 10 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| w. | 10 feet wide by 8.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| x. | 10 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| y. | 16 feet wide by 6.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| z. | 16 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| aa. | 16 feet wide by 7.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ab. | 16 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ac. | 16 feet wide by 8.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ad. | 16 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ae. | 18 feet wide by 6.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| af. | 18 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ag. | 18 feet wide by 7.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ah. | 18 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ai. | 18 feet wide by 8.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| aj. | 18 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ak. | Custom ___________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Operation Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standard lift operating style with track and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | High lift operating style with track and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Low headroom operating style with track and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manual push-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Pull rope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Electric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wind Loads: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall as calculated in accordance with applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall to design pressure of ________ lb/sq ft (________ kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall as measured in accordance with ASTM E 330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory prime shall be a 100 percent acrylic latex, light gray in color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Clear Finish: First coat of Sikkens Cetol 1 for stain grade doors. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Sikkens Cetol Natural Oak #005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Sikkens Cetol Butternut #072. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Custom Sikkens Cetol __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Timbercraft Designs: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 6 feet wide by 6.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 6 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 6 feet wide by 7.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 6 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 6 feet wide by 8.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 6 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 8 feet wide by 6.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 8 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 8 feet wide by 7.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 8 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | 8 feet wide by 8.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | 8 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | 9 feet wide by 6.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | 9 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | 9 feet wide by 7.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | 9 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | 9 feet wide by 8.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | 9 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | 10 feet wide by 6.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | 10 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | 10 feet wide by 7.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| v. | 10 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| w. | 10 feet wide by 8.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| x. | 10 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| y. | 16 feet wide by 6.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| z. | 16 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| aa. | 16 feet wide by 7.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ab. | 16 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ac. | 16 feet wide by 8.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ad. | 16 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ae. | 18 feet wide by 6.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| af. | 18 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ag. | 18 feet wide by 7.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ah. | 18 feet wide by 8 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ai. | 18 feet wide by 8.5 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| aj. | 18 feet wide by 9 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| ak. | Custom ___________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Operation Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standard lift operating style with track and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | High lift operating style with track and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Low headroom operating style with track and hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Manual push-up. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Pull rope. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Electric. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wind Loads: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall as calculated in accordance with applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall to design pressure of ________ lb/sq ft (________ kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Design and size components to withstand loads caused by pressure and suction of wind acting normal to plane of wall as measured in accordance with ASTM E 330. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory prime shall be a 100 percent acrylic latex, light gray in color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Clear Finish: First coat of Sikkens Cetol 1 for stain grade doors. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Sikkens Cetol Natural Oak #005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Sikkens Cetol Butternut #072. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Custom Sikkens Cetol __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Walk-Through Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | I-Frame Designs: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 3 feet wide by 6 feet 8 inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 2 foot 8 inches wide by 6 feet 8 inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 3 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 2 foot 8 inches wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Surface Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 4 inch v-groove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Bead Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | MDO. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Flush Face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Door Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Stain Grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Paint Grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | E-Frame Designs: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 3 feet wide by 6 feet 8 inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 2 foot 8 inches wide by 6 feet 8 inches high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 3 feet wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 2 foot 8 inches wide by 7 feet high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Surface Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 4 inch v-groove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Bead Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | MDO. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Flush Face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Door Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Stain Grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Paint Grade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | I-Frame Designs Construction/Materials: Completed door shall be 2-7/8 inches thick. All lumber is kiln dried to 8-12 percent moisture levels prior to assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frame: 1-3/8 inch (35 mm) solid Douglas Fir (no finger-joints) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Insulation: 1-3/8 inch (35 mm) CFC free expanded polystyrene. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Thermal resistance: (R-Value), Btu/ft2 x h x degreesF (W/m2 x K) equal to 7.70 (1.35). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thermal conductance: (U-Value), (ft2 x h x degreesF/Btu), ((K x m2)/W equal to .130 (.74). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Backer: 3/16 inch (5 mm) exterior grade plywood that is clear of knots and other wood patches and ideal for painting or staining. Plywood is attached to the frame with 1-3/8 inch (35 mm) fasteners and polyurethane adhesive meeting ASTM D 3498, AFG-01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Windows: Muntins fabricated of Clear Grade Douglas Fir, and constructed using cope and stick joinery, wood adhesive, and pin nails. Windows glazed using wet or tape glazing methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Double strength glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Glacier Glass, 1/8 inch (3 mm) thick with antique appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Insulated glass with a total thickness of 1/2 inch (6 mm). Glazed with simulated divided lites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Tempered glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Insulated tempered glass with a total thickness of 1/2 inch (6 mm). Glazed with simulated divided lites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Bronze tinted glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Surface Material: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Tongue and Groove Western Red Cedar, 9/16 inch (14 mm) thick with following face type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Beaded face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | V-groove face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Square-groove face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Flush face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Medium Density Overlay (MDO): MDO exterior grade plywood manufactured with 100 percent waterproof adhesive and with a smooth and opaque resin-treated fiber overlay for paint grade products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Trim: Clear Western Red Cedar, 5-1/4 inch (133 mm) by 5/8 inch (16 mm). Cedar trim fastened with stainless steel screws and polyurethane adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Hardware: All hardware, with the exception of rollers and struts, shall be 33KSI minimum, hot dip G-40 galvanized steel, SAE 1008, Commercial steel type B, ASTM A 653, Rockwell B50 - B65. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Track, Vertical Mounting Angles And Brackets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | ASTM A-653 hot dipped G-40 galvanized steel, 33 KSI min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Horizontal track: .083 inch (2 mm) thick | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Vertical track: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Doors under 700 pounds .073 inch (1.8 mm) thick on 2 inch track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Doors over 700 pounds .100 inch (2.5 mm) thick on 3 inch track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Continuous taper angle mount track .082 inch (2 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Horizontal track reinforced with continuous angle 2 inch by 2 inch, 11 gauge (.114 inch) of adequate length to minimize deflection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hinges: 11 gauge (.114 inch). Use double end hinges on doors over 10 feet wide or more than 400 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Adjustable Top Fixtures: 12 gauge (.099 inch) for single-wide and 10 gauge (.129 inch) for double-wide doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Low Headroom Bottom Brackets: Heavy-duty clevis pin and key with gauge and size determined by door weight (12 gauge minimum). Low headroom top fixtures shall be 11 gauge (.114 inch). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Rollers: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 2 inches nylon roller. Shielded, precision ball bearings with hardened inner race. Zinc plated stem. Rated for 100,000 cycles on a 12 foot tall door and 100 lb. load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 3 inch rollers UHMW Polyethylene with sealed, precision ball bearings with hardened inner race. Rated for 100,000 cycles on a 12 foot tall door at 200 lb. Minimum of eight rollers per door required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Cables: Galvanized aircraft cable with 7 groups of 19 strands. Two cables per door. Thimble wear loops supplied and required at loop wear point on bottom bracket. Cables shall provide a tensile strength of at least five times that of the maximum load for which it is expected to be used under ordinary use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Doors up to 750 lbs, 5/32 inch diameter cable with minimum break strength of 2800 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Doors over 750 lbs, 3/16 inch diameter cable with minimum break strength of 4200 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Struts: Hot dip G-60 galvanized steel, SAE 1010, Commercial steel type B, ASTM A 653, Rockwell B50 - B80. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Single-wide doors shall use 2-1/4 inches by 22 gauge (.028 inch) 50 KSI steel with a minimum of one per section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Double-wide doors shall have 3 inches by 20 gauge (.034 inch) 80 KSI steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Spring Counterbalance: Torsion type, low-stress, helical wound, and oil tempered spring wire per ASTM 229 with an average life of 15,000 cycles. (Longer life springs may be specified and are recommended for high use doors.) Spring specifications shall be calculated for each door dependent on weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Spring fittings and drums for the torsion unit die cast high strength aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Cable drums selected with sufficient strength to absorb a minimum of four times the maximum torque for the applied load requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Single-wide doors shall use 14 gauge (.070 inch) hollow shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Double-wide doors shall use 11 gauge (.114 inch) hollow shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Weather Seals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom astragal 3 inch U shaped EPDM rubber seal attached with a full-length aluminum retainer and secured to the door with stainless steel screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Outside doorjambs and header trimmed with 5/8 inch by 2-3/8 inch clear cedar board with an integral vinyl seal. Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory prime shall be a 100 percent acrylic latex, light gray in color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Clear Finish: First coat of Sikkens Cetol 1 for stain grade doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Premium Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | High Humidity / Insect Resistant Package: Designer Doors treat the Douglas Fir door frame with EPA-approved Borate Rods, reducing the possibility of termites, carpenter ants, a variety of beetles, and many other wood-boring species. Borates are highly toxic to fungal decay and many insects at concentrations not poisonous to humans or other mammals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | E-Frame Designs Construction/Materials: Completed door shall be 1-9/16 inches (40 mm) thick. All lumber is kiln dried to 8-12 percent moisture levels prior to assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frame: 1-3/8 inch (35 mm) by 4-7/8 inch (124 mm) solid clear Douglas Fir (no finger-joints) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Backer: 3/16 inch (5 mm) exterior grade plywood that is clear of knots and other wood patches and ideal for painting or staining. Plywood is attached to the frame with 1-3/8 inch (35 mm) fasteners and polyurethane adhesive meeting ASTM D 3498, AFG-01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Windows: Muntins fabricated of Clear Grade Douglas Fir, and constructed using cope and stick joinery, wood adhesive, and pin nails. Windows glazed using wet or tape glazing methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Double strength glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Glacier Glass, 1/8 inch (3 mm) thick with antique appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Insulated glass with a total thickness of 1/2 inch (6 mm). Glazed with simulated divided lites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Tempered glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Insulated tempered glass with a total thickness of 1/2 inch (6 mm). Glazed with simulated divided lites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Bronze tinted glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Flat Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Tongue and Groove Western Red Cedar, 9/16 inch (14 mm) thick with following face type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Beaded face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | V-groove face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Flush face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Medium Density Overlay (MDO): MDO exterior grade plywood manufactured with 100 percent waterproof adhesive and with a smooth and opaque resin-treated fiber overlay for paint grade products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Raised Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 3-1/2 inch (89 mm) wide clear Western Red Cedar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Hardware: All hardware, with the exception of rollers and struts, shall be 33KSI minimum, hot dip G-40 galvanized steel, SAE 1008, Commercial steel type B, ASTM A 653, Rockwell B50 - B65. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Track, Vertical Mounting Angles And Brackets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | ASTM A-653 hot dipped G-40 galvanized steel, 33 KSI min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Horizontal track: .083 inch thick | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Vertical track: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Doors under 700 pounds .073 inch thick on 2 inch track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Doors over 700 pounds .100 inch thick on 3 inch track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Continuous taper angle mount track .082 inch thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Horizontal track reinforced with continuous angle 2 inch by 2 inch, 11 gauge (.114 inch) of adequate length to minimize deflection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hinges: 11 gauge (.114 inch). Use double end hinges on doors over 10 feet wide or more than 400 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Adjustable Top Fixtures: 12 gauge (.099 inch) for single-wide and 10 gauge (.129 inch) for double-wide doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Low Headroom Bottom Brackets: Heavy-duty clevis pin and key with gauge and size determined by door weight (12 gauge minimum). Low headroom top fixtures shall be 11 gauge (.114 inch). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Rollers: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 2 inches nylon roller. Shielded, precision ball bearings with hardened inner race. Zinc plated stem. Rated for 100,000 cycles on a 12 foot tall door and 100 lb. load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 3 inch rollers UHMW Polyethylene with sealed, precision ball bearings with hardened inner race. Rated for 100,000 cycles on a 12 foot tall door at 200 lb. Minimum of eight rollers per door required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Cables: Galvanized aircraft cable with 7 groups of 19 strands. Two cables per door. Thimble wear loops supplied and required at loop wear point on bottom bracket. Cables shall provide a tensile strength of at least five times that of the maximum load for which it is expected to be used under ordinary use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Doors up to 750 lbs, 5/32 inch diameter cable with minimum break strength of 2800 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Doors over 750 lbs, 3/16 inch diameter cable with minimum break strength of 4200 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Struts: Hot dip G-60 galvanized steel, SAE 1010, Commercial steel type B, ASTM A 653, Rockwell B50 - B80. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Single-wide doors shall use 2-1/4 inches by 22 gauge (.028 inch) 50 KSI steel with a minimum of one per section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Double-wide doors shall have 3 inches by 20 gauge (.034 inch) 80 KSI steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Spring Counterbalance: Torsion type, low-stress, helical wound, and oil tempered spring wire per ASTM 229 with an average life of 15,000 cycles. (Longer life springs may be specified and are recommended for high use doors.) Spring specifications shall be calculated for each door dependent on weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Spring fittings and drums for the torsion unit die cast high strength aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Cable drums selected with sufficient strength to absorb a minimum of four times the maximum torque for the applied load requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Single-wide doors shall use 14 gauge (.070 inch) hollow shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Double-wide doors shall use 11 gauge (.114 inch) hollow shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Weather Seals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom astragal 3 inch U shaped EPDM rubber seal attached with a full-length aluminum retainer and secured to the door with stainless steel screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Outside doorjambs and header trimmed with 5/8 inch by 2-3/8 inch clear cedar board with an integral vinyl seal. Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory prime shall be a 100 percent acrylic latex, light gray in color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Clear Finish: First coat of Sikkens Cetol 1 for stain grade doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Premium Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | High Humidity / Insect Resistant Package: Designer Doors treat the Douglas Fir door frame with EPA-approved Borate Rods, reducing the possibility of termites, carpenter ants, a variety of beetles, and many other wood-boring species. Borates are highly toxic to fungal decay and many insects at concentrations not poisonous to humans or other mammals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Woodscapes Designs Construction/Materials: Completed door shall be 2-7/8 inches thick. All lumber is kiln dried to 8-12 percent moisture levels prior to assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frame: 1-3/8 inch (35 mm) solid Douglas Fir (no finger-joints) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Insulation: 1-3/8 inch (35 mm) CFC free expanded polystyrene. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Thermal resistance: (R-Value), Btu/ft2 x h x degreesF (W/m2 x K) equal to 7.70 (1.35). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thermal conductance: (U-Value), (ft2 x h x degreesF/Btu), ((K x m2)/W equal to .130 (.74). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Backer: 3/16 inch (5 mm) exterior grade plywood that is clear of knots and other wood patches and ideal for painting or staining. Plywood is attached to the frame with 1-3/8 inch (35 mm) fasteners and polyurethane adhesive meeting ASTM D 3498, AFG-01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Windows: Muntins fabricated of Clear Grade Douglas Fir, and constructed using cope and stick joinery, wood adhesive, and pin nails. Windows glazed using wet or tape glazing methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Double strength glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Glacier Glass, 1/8 inch (3 mm) thick with antique appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Insulated glass with a total thickness of 1/2 inch (6 mm). Glazed with simulated divided lites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Tempered glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Insulated tempered glass with a total thickness of 1/2 inch (6 mm). Glazed with simulated divided lites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Bronze tinted glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Surface Material: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Tongue and Groove Western Red Cedar, 9/16 inch (14 mm) thick with following face type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Beaded face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | V-groove face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Square-groove face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Flush face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Medium Density Overlay (MDO): MDO exterior grade plywood manufactured with 100 percent waterproof adhesive and with a smooth and opaque resin-treated fiber overlay for paint grade products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Trim: Clear Western Red Cedar, 5-1/4 inch (133 mm) by 5/8 inch (16 mm). Cedar trim fastened with stainless steel screws and polyurethane adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Hardware: All hardware, with the exception of rollers and struts, shall be 33KSI minimum, hot dip G-40 galvanized steel, SAE 1008, Commercial steel type B, ASTM A 653, Rockwell B50 - B65. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Track, Vertical Mounting Angles And Brackets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | ASTM A-653 hot dipped G-40 galvanized steel, 33 KSI min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Horizontal track: .083 inch (2 mm) thick | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Vertical track: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Doors under 700 pounds .073 inch (1.8 mm) thick on 2 inch track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Doors over 700 pounds .100 inch (2.5 mm) thick on 3 inch track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Continuous taper angle mount track .082 inch (2 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Horizontal track reinforced with continuous angle 2 inch by 2 inch, 11 gauge (.114 inch) of adequate length to minimize deflection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hinges: 11 gauge (.114 inch). Use double end hinges on doors over 10 feet wide or more than 400 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Adjustable Top Fixtures: 12 gauge (.099 inch) for single-wide and 10 gauge (.129 inch) for double-wide doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Low Headroom Bottom Brackets: Heavy-duty clevis pin and key with gauge and size determined by door weight (12 gauge minimum). Low headroom top fixtures shall be 11 gauge (.114 inch). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Rollers: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 2 inches nylon roller. Shielded, precision ball bearings with hardened inner race. Zinc plated stem. Rated for 100,000 cycles on a 12 foot tall door and 100 lb. load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 3 inch rollers UHMW Polyethylene with sealed, precision ball bearings with hardened inner race. Rated for 100,000 cycles on a 12 foot tall door at 200 lb. Minimum of eight rollers per door required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Cables: Galvanized aircraft cable with 7 groups of 19 strands. Two cables per door. Thimble wear loops supplied and required at loop wear point on bottom bracket. Cables shall provide a tensile strength of at least five times that of the maximum load for which it is expected to be used under ordinary use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Doors up to 750 lbs, 5/32 inch diameter cable with minimum break strength of 2800 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Doors over 750 lbs, 3/16 inch diameter cable with minimum break strength of 4200 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Struts: Hot dip G-60 galvanized steel, SAE 1010, Commercial steel type B, ASTM A 653, Rockwell B50 - B80. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Single-wide doors shall use 2-1/4 inches by 22 gauge (.028 inch) 50 KSI steel with a minimum of one per section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Double-wide doors shall have 3 inches by 20 gauge (.034 inch) 80 KSI steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Spring Counterbalance: Torsion type, low-stress, helical wound, and oil tempered spring wire per ASTM 229 with an average life of 15,000 cycles. (Longer life springs may be specified and are recommended for high use doors.) Spring specifications shall be calculated for each door dependent on weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Spring fittings and drums for the torsion unit die cast high strength aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Cable drums selected with sufficient strength to absorb a minimum of four times the maximum torque for the applied load requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Single-wide doors shall use 14 gauge (.070 inch) hollow shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Double-wide doors shall use 11 gauge (.114 inch) hollow shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Weather Seals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom astragal 3 inch U shaped EPDM rubber seal attached with a full-length aluminum retainer and secured to the door with stainless steel screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Outside doorjambs and header trimmed with 5/8 inch by 2-3/8 inch clear cedar board with an integral vinyl seal. Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory prime shall be a 100 percent acrylic latex, light gray in color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Clear Finish: First coat of Sikkens Cetol 1 for stain grade doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Premium Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | High Humidity / Insect Resistant Package: Designer Doors treat the Douglas Fir door frame with EPA-approved Borate Rods, reducing the possibility of termites, carpenter ants, a variety of beetles, and many other wood-boring species. Borates are highly toxic to fungal decay and many insects at concentrations not poisonous to humans or other mammals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Timbercraft Designs Construction/Materials: Completed door shall be 2-7/8 inches thick. All lumber is kiln dried to 8-12 percent moisture levels prior to assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frame: 1-3/8 inch (35 mm) solid Douglas Fir (no finger-joints) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Insulation: 1-3/8 inch (35 mm) CFC free expanded polystyrene. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Thermal resistance: (R-Value), Btu/ft2 x h x degreesF (W/m2 x K) equal to 7.70 (1.35). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thermal conductance: (U-Value), (ft2 x h x degreesF/Btu), ((K x m2)/W equal to .130 (.74). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Backer: 3/16 inch (5 mm) exterior grade plywood that is clear of knots and other wood patches and ideal for painting or staining. Plywood is attached to the frame with 1-3/8 inch (35 mm) fasteners and polyurethane adhesive meeting ASTM D 3498, AFG-01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Windows: Muntins fabricated of Clear Grade Douglas Fir, and constructed using cope and stick joinery, wood adhesive, and pin nails. Windows glazed using wet or tape glazing methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Double strength glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Glacier Glass, 1/8 inch (3 mm) thick with antique appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Insulated glass with a total thickness of 1/2 inch (6 mm). Glazed with simulated divided lites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Tempered glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Insulated tempered glass with a total thickness of 1/2 inch (6 mm). Glazed with simulated divided lites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Bronze tinted glass 1/8 inch (3 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Surface Material: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Tongue and Groove Western Red Cedar, 9/16 inch (14 mm) thick with following face type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Beaded face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | V-groove face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Square-groove face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Flush face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Medium Density Overlay (MDO): MDO exterior grade plywood manufactured with 100 percent waterproof adhesive and with a smooth and opaque resin-treated fiber overlay for paint grade products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Trim: Clear Western Red Cedar, 5-1/4 inch (133 mm) by 5/8 inch (16 mm). Cedar trim fastened with stainless steel screws and polyurethane adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Hardware: All hardware, with the exception of rollers and struts, shall be 33KSI minimum, hot dip G-40 galvanized steel, SAE 1008, Commercial steel type B, ASTM A 653, Rockwell B50 - B65. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Track, Vertical Mounting Angles And Brackets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | ASTM A-653 hot dipped G-40 galvanized steel, 33 KSI min. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Horizontal track: .083 inch (2 mm) thick | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Vertical track: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Doors under 700 pounds .073 inch (1.8 mm) thick on 2 inch track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Doors over 700 pounds .100 inch (2.5 mm) thick on 3 inch track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Continuous taper angle mount track .082 inch (2 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Horizontal track reinforced with continuous angle 2 inch by 2 inch, 11 gauge (.114 inch) of adequate length to minimize deflection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hinges: 11 gauge (.114 inch). Use double end hinges on doors over 10 feet wide or more than 400 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Adjustable Top Fixtures: 12 gauge (.099 inch) for single-wide and 10 gauge (.129 inch) for double-wide doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Low Headroom Bottom Brackets: Heavy-duty clevis pin and key with gauge and size determined by door weight (12 gauge minimum). Low headroom top fixtures shall be 11 gauge (.114 inch). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Rollers: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 2 inches nylon roller. Shielded, precision ball bearings with hardened inner race. Zinc plated stem. Rated for 100,000 cycles on a 12 foot tall door and 100 lb. load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 3 inch rollers UHMW Polyethylene with sealed, precision ball bearings with hardened inner race. Rated for 100,000 cycles on a 12 foot tall door at 200 lb. Minimum of eight rollers per door required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Cables: Galvanized aircraft cable with 7 groups of 19 strands. Two cables per door. Thimble wear loops supplied and required at loop wear point on bottom bracket. Cables shall provide a tensile strength of at least five times that of the maximum load for which it is expected to be used under ordinary use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Doors up to 750 lbs, 5/32 inch diameter cable with minimum break strength of 2800 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Doors over 750 lbs, 3/16 inch diameter cable with minimum break strength of 4200 lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Struts: Hot dip G-60 galvanized steel, SAE 1010, Commercial steel type B, ASTM A 653, Rockwell B50 - B80. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Single-wide doors shall use 2-1/4 inches by 22 gauge (.028 inch) 50 KSI steel with a minimum of one per section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Double-wide doors shall have 3 inches by 20 gauge (.034 inch) 80 KSI steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Spring Counterbalance: Torsion type, low-stress, helical wound, and oil tempered spring wire per ASTM 229 with an average life of 15,000 cycles. (Longer life springs may be specified and are recommended for high use doors.) Spring specifications shall be calculated for each door dependent on weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Spring fittings and drums for the torsion unit die cast high strength aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Cable drums selected with sufficient strength to absorb a minimum of four times the maximum torque for the applied load requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Single-wide doors shall use 14 gauge (.070 inch) hollow shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Double-wide doors shall use 11 gauge (.114 inch) hollow shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Weather Seals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom astragal 3 inch U shaped EPDM rubber seal attached with a full-length aluminum retainer and secured to the door with stainless steel screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Outside doorjambs and header trimmed with 5/8 inch by 2-3/8 inch clear cedar board with an integral vinyl seal. Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Factory prime shall be a 100 percent acrylic latex, light gray in color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Clear Finish: First coat of Sikkens Cetol 1 for stain grade doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Unfinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Premium Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | High Humidity / Insect Resistant Package: Designer Doors treat the Douglas Fir door frame with EPA-approved Borate Rods, reducing the possibility of termites, carpenter ants, a variety of beetles, and many other wood-boring species. Borates are highly toxic to fungal decay and many insects at concentrations not poisonous to humans or other mammals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | DECORATIVE HARDWARE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Pulls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Diamond Ring Pull (SKU 6020-0003) with finish as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Black Zinc (Standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Powder Coat (Optional). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Shadow Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Urethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Square Ring Pull (SKU 6020-0002) with finish as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Black Zinc (Standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Powder Coat (Optional). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Shadow Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Urethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Strap Pull (SKU 6020-0007) with finish as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Black Zinc (Standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Powder Coat (Optional). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Shadow Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Latches | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Slide Bar Latch (SKU 6020-0001) with finish as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Black Zinc (Standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Powder Coat (Optional). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Shadow Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Hinges | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Long Strap Hinge (SKU 6020-0004) with finish as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Black Zinc (Standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Powder Coat (Optional). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Shadow Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Urethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Short Strap Hinge (SKU 6020-0005) with finish as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Black Zinc (Standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Powder Coat (Optional). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Shadow Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Urethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Ornate Strap Hinge (SKU 6020-0006) with finish as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Black Zinc (Standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Powder Coat (Optional). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Shadow Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Urethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify wall openings are ready to receive work and opening dimensions and tolerances are within specified limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If wall opening preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verify electric power is available and of correct characteristics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Prepare opening to permit correct installation of door unit to perimeter air and vapor barrier seal. Apply primer to wood frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install overhead doors and track in accordance with approved shop drawings and the manufacturer's printed instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Anchor assembly to wall construction and building framing without distortion or stress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Securely brace door tracks suspended from structure. Secure tracks to structural members only. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Fit and align door assembly including hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Coordinate installation of electrical service. Complete power and control wiring from disconnect to unit components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Coordinate installation of sealants and backing materials at frame perimeter as specified in Section 07900. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Adjust door assembly to smooth operation and in full contact with weatherstripping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean doors, frames and glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Remove labels and visible markings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not permit construction traffic through overhead door openings after adjustment and cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||