| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Fimbel Door Co., which is located at: 12 Coddington Rd Whitehouse Station, NJ 08889 Tel: 908-534-4151 Fax: 908-534-5713 Email: request info Web: www.fimbeldoor.com [ Click Here ] for additional information. Fimbel Door Corporation has been manufacturing garage doors since 1924. Originally in Hillside, NJ, Fimbel moved to Whitehouse in 1969. Fimbel Products are Environmentally safe without damaging CFC foams. Insulated products are designed for maximum efficiency. Quality control insures each Fimbel customer will get the finest doors and operators available. This specification includes residential and commercial steel overhead doors complete with track and support framing and related hardware. Fimbel Door Corporation can provide support for custom applications. Contact Fimbel for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Residential Steel Overhead Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Commercial Steel Overhead Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Track and Support Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Electric Operators and Controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 04810 - Unit Masonry Assemblies: Prepared opening in masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 05500 - Metal Fabrications: - Steel framed door openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06100 - Rough Carpentry: Wood framing and blocking for door opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07900 - Joint Sealers: Perimeter sealant and backup materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 08710 - Door Hardware: Cylinder locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 09900 - Paints and Coatings: Field painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 16130 - Raceway and Boxes: Empty conduit from control station to door operator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 16150 - Wiring Connections: Electrical service to door operator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ANSI/DASMA 102 - American National Standard Specifications for Sectional Overhead Type Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Operation and maintenance data. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Include opening dimensions and required tolerances, connection details, anchorage spacing, hardware locations, and installation details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Operation and Maintenance Data. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | WIND PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Design doors to withstand positive and negative wind loads as calculated in accordance with applicable governing building codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Wiring Connections: Requirements for electrical characteristics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 115 volts, single phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 230 volts, single phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 230 volts, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 460 volts, three phase, 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing the types of doors specified in this section with minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Installation to be by qualified dealer in accordance with the manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Products Requiring Electrical Connection: Listed and classified by Underwriters Laboratories, Inc. acceptable to authority having jurisdiction as suitable for purpose specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store materials off the ground in a dry, ventilated weathertight location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Protect materials from damage until installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Limited Lifetime Warranty covering rust through due to the paint finish against cracking, checking, or peeling. In addition, if any section, part or hardware, excluding glass, frames, and inserts, is defective in material or workmanship, Fimbel will repair or replace it for as long as the original purchaser owns the door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Limited 10 year Warranty covering rust through due to the paint finish against cracking, checking, or peeling. In addition, if any section, part or hardware, excluding glass, frames, and inserts, is defective in material or workmanship, Fimbel will repair or replace it for as long as the original purchaser owns the door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Limited 10 year Warranty covering rust through due to the paint finish against cracking, checking, or peeling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Limited 5 year Warranty covering rust through due to the paint finish against cracking, checking, or peeling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.10 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate Work with other operations and installation of finish materials to avoid damage to installed materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Fimbel Door Co., which is located at: 12 Coddington Rd ; Whitehouse Station, NJ 08889; Tel: 908-534-4151; Fax: 908-534-5713; Email: request info; Web: www.fimbeldoor.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | RESIDENTIAL GARAGE DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Designer Choice Series DC-600: Insulated, raised panel, steel garage doors with a four-section stamped steel carriage house style and a bead-board design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Doors are 2 inches (51 mm) thick with a triple-layer construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior Face: 25 gauge steel with a stucco embossed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Insulated Core: Polyurethane insulation 2 inches (51 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Interior Face: 27 gauge steel with a stucco embossed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | R-value: 14.82. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glazing Lites: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plain 1/8 inch (3 mm) tempered glass in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Brass came translucent 1/8 inch (3 mm) tempered glass in screw together frame with pattern selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Plain insulated glass 24 inches (610 mm) by 12 inches (305 mm) in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Brass came translucent insulated glass in screw together frame with pattern selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Snap-In Glazing Trim: Woodgrain texture with style as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stockton. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cathedral. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Wagon Wheel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Sunray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Cascade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Watreford. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Full Sunray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Two-part system of epoxy primer and baked polyester top coat over hot dipped galvanized steel. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Sandtone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Windload Design: ANSI/DASMA 102 standards to meet applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hardware: Galvanized steel hinges and fixtures. Ball bearing rollers with hardened steel races. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Lock: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Interior mounted slide lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Optional keyed lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Weatherstripping: EPDM rubber bulb-type strip at bottom. (Header seal and jamb weatherstripping.) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | EPDM rubber bulb-type strip at bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flexible Jamb seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flexible Header seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Track: Provide track as recommended by manufacturer to suit loading required and clearances available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Manual Operation: Manual push up operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Manual Operation: Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Electric Motor Operation: Provide Chamberlain LiftMaster UL listed electric operator, size and type as recommended by door manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Electric sensing edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Photoelectric sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Flush mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Builder Core Series BC-200: Insulated, raised panel, steel garage doors with interlocking tongue and groove joints between sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Doors are 2 inch (51 mm) thick roll formed sections with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior Face: 25 gauge steel with a stucco embossed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Insulated Core: Polyurethane insulation 1-7/8 inches (48 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Interior Face: Tufflite protective waterproof backcover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | R-value: 6.84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Top or Third Section: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plain Raised Panel (no glazing) Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Glazed Panel Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cathedral Design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Fanfair Design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing Lites: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plain 1/8 inch (3 mm) tempered glass in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Brass came translucent 1/8 inch (3 mm) tempered glass in screw together frame with pattern selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Plain insulated glass 24 inches (610 mm) by 12 inches (305 mm) in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Brass came translucent insulated glass in screw together frame with pattern selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Two-part system of epoxy primer and baked polyester top coat over hot dipped galvanized steel. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Sandtone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Windload Design: ANSI/DASMA 102 standards to meet applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hardware: Galvanized steel hinges and fixtures. Ball bearing rollers with hardened steel races. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Lock: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Interior mounted slide lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Optional keyed lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Weatherstripping: EPDM rubber bulb-type strip at bottom. (Header seal and jamb weatherstripping.) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | EPDM rubber bulb-type strip at bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flexible Jamb seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flexible Header seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Track: Provide track as recommended by manufacturer to suit loading required and clearances available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Manual Operation: Manual push up operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Manual Operation: Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Electric Motor Operation: Provide Chamberlain LiftMaster UL listed electric operator, size and type as recommended by door manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Electric sensing edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Photoelectric sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Flush mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Builder Core Series BC-50: Uninsulated, raised panel, steel garage doors with interlocking tongue and groove joints between sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Doors are 2 inch (51 mm) thick roll formed sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Face: 25 gauge steel with a stucco embossed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Top or Third Section: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plain Raised Panel (no glazing) Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Glazed Panel Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cathedral Design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Fanfair Design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing Lites: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plain 1/8 inch (3 mm) tempered glass in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Brass came translucent 1/8 inch (3 mm) tempered glass in screw together frame with pattern selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Plain insulated glass 24 inches (610 mm) by 12 inches (305 mm) in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Brass came translucent insulated glass in screw together frame with pattern selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Two-part system of epoxy primer and baked polyester top coat over hot dipped galvanized steel. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Sandtone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Windload Design: ANSI/DASMA 102 standards to meet applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hardware: Galvanized steel hinges and fixtures. Ball bearing rollers with hardened steel races. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Lock: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Interior mounted slide lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Optional keyed lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Weatherstripping: EPDM rubber bulb-type strip at bottom. (Header seal and jamb weatherstripping.) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | EPDM rubber bulb-type strip at bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flexible Jamb seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flexible Header seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Track: Provide track as recommended by manufacturer to suit loading required and clearances available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Manual Operation: Manual push up operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Manual Operation: Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Electric Motor Operation: Provide Chamberlain LiftMaster UL listed electric operator, size and type as recommended by door manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Electric sensing edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Photoelectric sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Flush mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Presidential Series P-500: Insulated, raised panel, steel garage doors with interlocking tongue and groove joints between sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Doors are 2 inches (51 mm) thick with thermal break sandwich construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior Face: 25 gauge steel with a woodgrain embossed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Insulated Core: Polyurethane insulation 2 inches (51 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Interior Face: 27 gauge steel with a woodgrain embossed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | R-value: 15.67. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Top or Third Section: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plain Raised Panel (no glazing) Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Glazed Panel Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cathedral Design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Fanfair Design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing Lites: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plain 1/8 inch (3 mm) tempered glass in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Brass came translucent 1/8 inch (3 mm) tempered glass in screw together frame with pattern selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Plain insulated glass 24 inches (610 mm) by 12 inches (305 mm) in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Brass came translucent insulated glass in screw together frame with pattern selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Two-part system of epoxy primer and baked polyester top coat over hot dipped G-60 galvanized steel. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Bottom Rail: Fitted with heavy duty astragal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Windload Design: ANSI/DASMA 102 standards to meet applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Hardware: Galvanized steel hinges and fixtures. Ball bearing rollers with hardened steel races. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Lock: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Interior mounted slide lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Optional keyed lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Weatherstripping: EPDM rubber bulb-type strip at bottom. (Header seal and jamb weatherstripping.) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | EPDM rubber bulb-type strip at bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flexible Jamb seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flexible Header seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Track: Provide track as recommended by manufacturer to suit loading required and clearances available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Manual Operation: Manual push up operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Manual Operation: Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Electric Motor Operation: Provide Chamberlain LiftMaster UL listed electric operator, size and type as recommended by door manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Electric sensing edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Photoelectric sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Flush mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Builder Core Series P-400: Insulated, raised panel, steel garage doors with interlocking tongue and groove joints between sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Doors are 2 inch (51 mm) thick roll formed sections with thermal break sandwich construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior Face: 25 gauge steel with a woodgrain embossed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Insulated Core: Polyurethane insulation 1-3/8 inches (35 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Interior Face: 27 gauge steel with a woodgrain embossed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | R-value: 11.04. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Top or Third Section: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plain Raised Panel (no glazing) Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Glazed Panel Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cathedral Design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Fanfair Design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing Lites: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plain 1/8 inch (3 mm) tempered glass in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Brass came translucent 1/8 inch (3 mm) tempered glass in screw together frame with pattern selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Plain insulated glass 24 inches (610 mm) by 12 inches (305 mm) in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Brass came translucent insulated glass in screw together frame with pattern selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Two-part system of epoxy primer and baked polyester top coat over hot dipped G-60 galvanized steel. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Windload Design: ANSI/DASMA 102 standards to meet applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Bottom Rail: Fitted with heavy duty astragal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Hardware: Galvanized steel hinges and fixtures. Ball bearing rollers with hardened steel races. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Lock: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Interior mounted slide lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Optional keyed lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Weatherstripping: EPDM rubber bulb-type strip at bottom. (Header seal and jamb weatherstripping.) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | EPDM rubber bulb-type strip at bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flexible Jamb seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flexible Header seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Track: Provide track as recommended by manufacturer to suit loading required and clearances available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Manual Operation: Manual push up operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Manual Operation: Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Electric Motor Operation: Provide Chamberlain LiftMaster UL listed electric operator, size and type as recommended by door manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Electric sensing edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Photoelectric sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Flush mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Builder Core Series P-200: Insulated, raised panel, steel garage doors with interlocking tongue and groove joints between sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Doors are 2 inch (51 mm) thick roll formed sections with sandwich construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior Face: 25 gauge steel with a woodgrain embossed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Insulated Core: Polystyrene insulation 1-1/2 inches (35 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Interior Face: Tufflite protective waterproof backcover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Interior Face: 27 gauge steel with a woodgrain embossed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | R-value: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Top or Third Section: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plain Raised Panel (no glazing) Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Glazed Panel Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cathedral Design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Fanfair Design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing Lites: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plain 1/8 inch (3 mm) tempered glass in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Brass came translucent 1/8 inch (3 mm) tempered glass in screw together frame with pattern selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Plain insulated glass 24 inches (610 mm) by 12 inches (305 mm) in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Brass came translucent insulated glass in screw together frame with pattern selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Two-part system of epoxy primer and baked polyester top coat over hot dipped G-60 galvanized steel. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Windload Design: ANSI/DASMA 102 standards to meet applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Bottom Rail: Fitted with heavy duty astragal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Hardware: Galvanized steel hinges and fixtures. Ball bearing rollers with hardened steel races. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Lock: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Interior mounted slide lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Optional keyed lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Weatherstripping: EPDM rubber bulb-type strip at bottom. (Header seal and jamb weatherstripping.) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | EPDM rubber bulb-type strip at bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flexible Jamb seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flexible Header seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Track: Provide track as recommended by manufacturer to suit loading required and clearances available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Manual Operation: Manual push up operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Manual Operation: Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Electric Motor Operation: Provide Chamberlain LiftMaster UL listed electric operator, size and type as recommended by door manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Electric sensing edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Photoelectric sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Flush mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Builder Core Series P-100: Uninsulated, raised panel, steel garage doors with interlocking tongue and groove joints between sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Doors are 2 inch (51 mm) thick, 24 gauge steel, roll formed sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Top or Third Section: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plain Raised Panel (no glazing) Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Glazed Panel Type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cathedral Design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Fanfair Design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing Lites: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Plain 1/8 inch (3 mm) tempered glass in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Brass came translucent 1/8 inch (3 mm) tempered glass in screw together frame with pattern selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Plain insulated glass 24 inches (610 mm) by 12 inches (305 mm) in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Brass came translucent insulated glass in screw together frame with pattern selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Two-part system of epoxy primer and baked polyester top coat over hot dipped G-60 galvanized steel. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Almond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Windload Design: ANSI/DASMA 102 standards to meet applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Bottom Rail: Fitted with heavy duty astragal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Hardware: Galvanized steel hinges and fixtures. Ball bearing rollers with hardened steel races. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Lock: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Interior mounted slide lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Optional keyed lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Weatherstripping: EPDM rubber bulb-type strip at bottom. (Header seal and jamb weatherstripping.) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | EPDM rubber bulb-type strip at bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flexible Jamb seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flexible Header seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Track: Provide track as recommended by manufacturer to suit loading required and clearances available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Manual Operation: Manual push up operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Manual Operation: Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Electric Motor Operation: Provide Chamberlain LiftMaster UL listed electric operator, size and type as recommended by door manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Electric sensing edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Photoelectric sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Flush mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | COMMERCIAL GARAGE DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Series SI-1900: Insulated steel commercial doors with continuous internal reinforcing strips and formed structural reinforcing ribs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Doors are 2 inches (51 mm) thick with a steel sandwich construction with weathertight tongue and groove joints: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior Face: .016 inch (.41 mm) steel with an embossed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Insulated Core: Foamed-in-place polyurethane foam insulation 1-3/8 inches (35 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Interior Face: .016 inch (.41 mm) steel with an embossed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | R-value: 15.67. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glazing Lites: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Double insulated acrylic 20 inches (508 mm) by 5 inches (127 mm) set in EPDM gaskets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Double insulated acrylic 25 inches (635 mm) by 12 inches (305 mm) set in EPDM gaskets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Insulated glass 24 inches (610 mm) by 12 inches (305 mm) in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Pass-Door: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Not required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Provide with optional pass door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Two-part system of epoxy primer and baked polyester top coat over hot dipped galvanized steel. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Windload Design: ANSI/DASMA 102 standards to meet applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hardware: Galvanized steel hinges and fixtures. Ball bearing rollers with hardened steel races. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Lock: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Interior mounted slide lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Optional keyed lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Weatherstripping: EPDM rubber bulb-type strip at bottom. (Header seal and jamb weatherstripping.) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | EPDM rubber bulb-type strip at bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flexible Jamb seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flexible Header seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Track: Provide track as recommended by manufacturer to suit loading required and clearances available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Spring Counterbalance: Torsion springs for door counter-balance mounted on a continuous cross header shaft. Springs to be oil tempered, helical wound and custom computed for each door. Springs to comply with ANSI/DASMA 102-1996 as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standard Cycle Spring: 10,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | High Cycle Spring: 25,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | High Cycle Spring: 50,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | High Cycle Spring: 100,000 cycles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Manual Operation: Manual push up operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Manual Operation: Chain hoist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Electric Motor Operation: Provide Chamberlain LiftMaster UL listed electric operator, size and type as recommended by door manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Pneumatic sensing edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Electric sensing edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Photoelectric sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Flush mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Surface mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Series SI-1350: Insulated steel commercial doors with continuous internal reinforcing strips and formed structural reinforcing ribs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Width: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Doors are 1-3/8 inches (35 mm) thick with a steel sandwich construction with weathertight tongue and groove joints: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior Face: .016 inch (.41 mm) steel with an embossed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Insulated Core: Foamed-in-place polyurethane foam insulation 1-3/8 inches (35 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Interior Face: .016 inch (.41 mm) steel with an embossed texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | R-value: 11.04. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glazing Lites: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Double insulated acrylic 20 inches (508 mm) by 5 inches (127 mm) set in EPDM gaskets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Double insulated acrylic 25 inches (635 mm) by 12 inches (305 mm) set in EPDM gaskets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Insulated glass 24 inches (610 mm) by 12 inches (305 mm) in screw together frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Pass-Door: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Not required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Provide with optional pass door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: Two-part system of epoxy primer and baked polyester top coat over hot dipped galvanized steel. Color as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Windload Design: ANSI/DASMA 102 standards to meet applicable code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Hardware: Galvanized steel hinges and fixtures. Ball bearing rollers with hardened steel races. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Lock: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Interior mounted slide lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Optional keyed lock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Weatherstripping: EPDM rubber bulb-type strip at bottom. (Header seal and jamb weatherstripping.) | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | EPDM rubber bulb-type strip at bottom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flexible Jamb seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flexible Header seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Track: Provide track as recommended by manufacturer to suit loading required and clearances available. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Spring Counterbalance: Torsion springs for door counter-balance mounted on a continuous cross header shaft. Springs to be oil tempered, helical wound and custom computed for each door. Springs to comply with ANSI/DASMA 102-1996 as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||