Customize this spec with SpecWizard
Download SECTION 08360 SECTIONAL DOORS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 08360
SECTIONAL DOORS
 
 
Copyright 2015 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Haas Door Co.; Commercial and residential garage doors.
This section is based on the products of Haas Door Co., which is located at:
320 Sycamore St.
Wauseon, OH 43567
Tel: 419-337-9900
Fax: 800-874-4227
Email: request info (specs@haasdoor.com)
Web: www.haasdoor.com
[ Click Here ] for additional information.
Haas Door, manufacturers of commercial and residential insulated and non-insulated steel & aluminum sectional doors, is a family owned and operated company in Wauseon, Ohio. Most of our doors are available in 16 colors and 10 panels with thicknesses from 1-3/8 (35 mm) to 3 inch (76 mm). Hand crafted carriage house style or aluminum glass doors are also available. As a member of the Door and Access Systems Manufacturers Association (DASMA), Haas Door is committed to industry standards for quality and safety.
Haas Door Company manufactures all garage doors in the U.S. and is committed to providing quality products that are safe for our customers and to the environment. Haas garage doors are made from steel that contains 80% recycled material. A plastic thermal break, made with recycled materials, separates each door section to eliminate metal-to-metal contact and the transfer of temperature. Haas also uses CFC-free polyurethane insulation, which results in some of the most energy-efficient doors on the market.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Sectional doors of the following types:
1.
Full view aluminum garage doors. (RA360)
2.
Commercial aluminum garage doors. (CA220/CA110)
3.
Insulated steel sectional doors. (CHT-800) (CHT-2000) (CHT-700) (CHT-600)
4.
Commercial ribbed steel garage doors. (C2000) (C2400) (C2500)
5.
Steel garage stamped panel pan doors. (2400/2500)
6.
Overlay carriage house garage doors. (900) (American Tradition)
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05500 - Metal Fabrications: Miscellaneous metals for steel supports.
B.
Section 08710 - Door Hardware: Hardware, locks, access panels.
C.
Section 09900 - Painting: finish painting, field painting.
D.
Section 11150 - Parking Control Equipment: Parking equipment and remote door controls.
E.
Section 16050 - Basic Electrical Materials and Methods: Electrical connections and service.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ASTM International (ASTM):
1.
ASTM A 653/A 653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
B.
American Society of Heating, Refrigerating, and Air-Conditioning Engineers (ASHRAE)
1.
ASHRAE Standard 90.1
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings:
1.
Provide drawings indicating track details, head and jamb conditions, spring shafts, anchorage, accessories, finish colors, patterns and textures, operator mounts and other related information.
2.
Indicate door designs, configurations, window designs and glass lite materials.
3.
Regulatory Requirements and Approvals: Provide shop drawings in compliance with local Authority Having Jurisdiction (AHJ).
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Verification Samples: Color chip representing color selected.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 years experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 years experience installing similar products.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
 
** NOTE TO SPECIFIER ** Delete if warranty not required.
 
A.
Warranty: Provide manufacturer's standard limited lifetime warranty.
 
** NOTE TO SPECIFIER ** Trinar colors include a 35 year paint warranty. Delete if not required.
 
B.
Finish Warranty: Provide 35 year finish warranty for eligible panel heights factory finished with the Trinar Premium Finish.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Haas Door Co., which is located at: 320 Sycamore St.; Wauseon, OH 43567; Tel: 419-337-9900; Fax: 800-874-4227; Email: request info (specs@haasdoor.com); Web: www.haasdoor.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
SECTIONAL DOORS
A.
Operation and Construction:
1.
Doors are built to meet or exceed standards established by ANSI/DASMA 102-2011.
 
** NOTE TO SPECIFIER ** Select one type of operation. Delete type not required.
 
2.
Operation: Manual operation.
 
** NOTE TO SPECIFIER ** Delete if chain hoist not required.
 
a.
Chain hoist.
3.
Operation: Motor operated.
 
** NOTE TO SPECIFIER ** Select one operator type. Delete type not required.
 
a.
Operator Type: Trolley operator.
b.
Operator Type: Jackshaft operator.
 
** NOTE TO SPECIFIER ** Select one voltage. Delete voltage types not required.
 
c.
Power Supply: 120 volts.
d.
Power Supply: 208/240 volts.
e.
Power Supply: 480 volts.
 
** NOTE TO SPECIFIER ** Select one control. Delete types not required.
 
f.
Control Accessory: 24 volt 2-button station (open/close).
g.
Control Accessory: 24 volt 3-button station (open/close/stop).
h.
Control Accessory: 24 volt key switch.
4.
Track:
a.
Material: Hot-dipped galvanized steel (ASTM A-653).
 
** NOTE TO SPECIFIER ** Select one track configuration. Delete types not required.
 
b.
Configuration Type: Standard lift.
c.
Configuration Type: Low headroom.
d.
Configuration Type: Vertical lift.
e.
Configuration Type: High lift.
f.
Configuration Type: Follow roof pitch.
 
** NOTE TO SPECIFIER ** Select one track size. Some restrictions apply based on Configuration Type, Door Size and Weight. Delete type not required.
 
g.
Size: 2 inches (51 mm), track rollers consistent with track size, with hardened steel ball bearings.
h.
Size: 3 inches (76 mm), track rollers consistent with track size, with hardened steel ball bearings.
5.
Counterbalance System: Provided with aircraft-type, galvanized steel lifting cables with minimum safety factor of 7. Torsion Springs consisting of heavy-duty oil-tempered wire torsion springs on a continuous ball-bearing cross-header shaft.
 
** NOTE TO SPECIFIER ** Select one cycle life. Delete types not required.
 
a.
Spring Cycle Life: 10,000 cycles.
b.
Spring Cycle Life: 25,000 cycles.
c.
Spring Cycle Life: 50,000 cycles.
d.
Spring Cycle Life: 75,000 cycles.
e.
Spring Cycle Life: 100,000 cycles.
6.
Hardware:
a.
Hinges and Brackets: Fabricated from hot-dipped galvanized steel, 14 gauge minimum. Double end hinges are supplied on doors 18 feet (5486 mm) and wider.
 
** NOTE TO SPECIFIER ** Select one lock device. Door may be provided with exterior or interior locking device. Delete type not required.
 
b.
Lock Device: Exterior key lock with five-pin tumbler cylinder, night latch and steel bar engaging track.
c.
Lock Device: Interior slide bar lock to be spring loaded, mounted on end stile and shall engage slot in track.
7.
Weatherstripping:
 
** NOTE TO SPECIFIER ** Delete seal not required.
 
a.
Perimeter Seal: Flexible perimeter seal for jambs and header.
b.
Bottom Seal: Full length vinyl astragal retainer. Weather strip to be "U" shaped flexible extruded vinyl.
 
** NOTE TO SPECIFIER ** Available in a wide range of design pressures for wind loading requirements. Refer to manufacturer. Insert wind pressure requirements
 
8.
Wind Loading: +____ /-____ psf Design Pressure.
a.
Wind Load Test Pressure: 1.5 times the Design Pressure.
 
** NOTE TO SPECIFIER ** Take your home to a new level of sophistication with a 360 Series residential aluminum garage door from Haas Door. Each door is hand crafted and will add a modern contemporary look to any home. These doors feature a clean, sophisticated straight line look that is not only architecturally pleasing but will further enhance the elegance of your home. Manufactured with rust and corrosion free commercial grade aluminum, each 360 Series door is built with tongue and groove section joints that will remain strong and durable for the life of the door. Delete if not required.
 
B.
Full View Aluminum Garage Door - RA360 Series as manufactured by Haas Door Co.
1.
Garage Door - General:
a.
Framing: Sections shall be 1.75 inches (44.5mm) thick full tubular aluminum framework with 0.125 inch (3.18mm) wall thickness wherever hardware attaches. Vertical stiles and horizontal rails shall be assembled using internal steel thru-bolts. Horizontal meeting rails shall have tongue and groove joints. Bottom rails, top rails and end stiles are 6 inches (152mm).Center stiles are 2 inches (51mm). Meeting rails are 4 inches (102mm).
1)
Doors are built to meet or exceed standards established by ANSI/DASMA 102-2011.
b.
Panels:
1)
Section height as indicated.
2)
Glazing and solid panels as selected shall be set in a continuous glazing sealant and held in place by inside vinyl snap-in glazing bead.
 
** NOTE TO SPECIFIER ** Select one color. Delete colors not required.
 
2.
Color: Clear Anodized.
3.
Color: Dark Bronze Anodized.
4.
Color: Black Anodized.
5.
Color: Polar White.
6.
Color: Almond.
7.
Color: Bronze.
8.
Color: Brown.
9.
Color: Charcoal.
10.
Color: Gray.
11.
Color: Hunter Green.
12.
Color: Sahara Tan.
13.
Color: Sandstone.
14.
Powder Coated Woodgrain: National Oak.
15.
Powder Coated Woodgrain: European Cherry.
16.
Powder Coated Woodgrain: Teak.
17.
Powder Coated Woodgrain: National Cherry.
18.
Powder Coated Woodgrain: Dark Walnut.
19.
Powder Coated Woodgrain: Cherry with Flame.
20.
Powder Coated Woodgrain: Table Cherry.
21.
Powder Coated Woodgrain: Oregon Douglas.
22.
Powder Coated Woodgrain: Golden Oak.
23.
Powder Coated Woodgrain: Knotty Pine.
24.
Powder Coated Woodgrain: Colony Maple.
25.
Powder Coated Woodgrain: American Maple.
26.
Powder Coated Woodgrain: National Walnut.
27.
Powder Coated Woodgrain: American Douglas.
 
** NOTE TO SPECIFIER ** Glass panels are an option. Delete if not required.
 
28.
Glazing Types:
 
** NOTE TO SPECIFIER ** Select one type of glass. Delete types not required.
 
a.
Glass: 1/8 Inch (3 mm) DSB/annealed.
b.
Glass: 1/8 Inch (3 mm) tempered.
c.
Glass: 1/4 Inch (6 mm) tempered.
d.
Glass: 1/2 inch (13 mm) insulated tempered.
e.
Glass: 1/4 inch (6 mm) laminated safety.
f.
Glass: 1/8 inch (3 mm) acrylic (Plexiglas).
g.
Glass: 1/4 inch (6 mm) acrylic (Plexiglas).
h.
Glass: 1/8 inch (3 mm) polycarbonate (Lexan).
i.
Glass: 1/4 inch (6 mm) polycarbonate (Lexan).
j.
Glass: 1/4 Inch (6 mm) polycarbonate (horizontal fluting).
k.
Glass: 1/4 Inch (6 mm) wire glass.
 
** NOTE TO SPECIFIER ** Solid panels are an option. Delete if not required.
 
29.
Solid Panels:
 
** NOTE TO SPECIFIER ** Select one type of panel. Delete type not required.
 
a.
Panel: 0.040 Inch (1 mm) stucco embossed aluminum panel.
b.
Panel: 0.050 Inch (1.25 mm) smooth aluminum panel.
 
** NOTE TO SPECIFIER ** Delete if insulation in panel is not required.
 
c.
Insulation in Panel: Laminated polystyrene.
 
** NOTE TO SPECIFIER ** Haas CA-220 and CA-110 Aluminum Sectional Doors are strong, rugged and durable. A versatile product consisting of aluminum rails and stiles, combined to provide a strong profiled framing structure with aluminum panels and a wide range of glazing choices. This is the ideal application for service stations, quick lube facilities, automobile dealerships and other facilities where strength, appearance and corrosion resistance are key factors. Delete if not required.
 
C.
Commercial Aluminum Garage Doors - CA 220/CA110 Series as manufactured by Haas Door Co.
1.
Garage Door - General:
a.
Framing: Sections shall be 1.75 inches (44.5mm) thick full tubular aluminum framework with 0.125 inch (3.18mm) wall thickness wherever hardware attaches. Vertical stiles and horizontal rails shall be assembled using internal steel thru-bolts. Horizontal meeting rails shall have rabbeted overlap joints.
1)
Doors are built to meet or exceed standards established by ANSI/DASMA 102-2011.
b.
Panels:
1)
Section height as indicated.
2)
Glazing and solid panels as selected shall be set in a continuous glazing sealant and held in place by inside vinyl snap-in glazing bead.
 
** NOTE TO SPECIFIER ** Select one size of end stile. Delete types not required.
 
c.
End Stile:
1)
3 inch (76 mm)
2)
4 inch (102 mm)
3)
6 inch (152 mm)
 
** NOTE TO SPECIFIER ** Select one size of bottom rail. Delete types not required.
 
d.
Bottom Rail:
1)
3 inch (76 mm)
2)
4 inch (102 mm)
3)
6 inch (152 mm)
 
** NOTE TO SPECIFIER ** Select one size of top rail. Delete types not required.
 
e.
Top Rail:
1)
3 inch (76 mm)
2)
4 inch (102 mm)
3)
6 inch (152 mm)
 
** NOTE TO SPECIFIER ** Select one size of center stile. 1 inch Center Stile is not available on all door widths and heights. Delete type not required.
 
f.
Center Stile:
1)
1 inch (25 mm)
2)
2 inch (51 mm)
 
** NOTE TO SPECIFIER ** Select one size of meeting rail. 2 inch Meeting Rail is not available on all door widths and heights. Delete type not required.
 
g.
Meeting Rail:
1)
2 inch (51 mm)
2)
4 inch (102 mm)
 
** NOTE TO SPECIFIER ** Select one color. Delete colors not required.
 
2.
Color: Clear Anodized.
3.
Color: Dark Bronze Anodized.
4.
Color: Black Anodized.
5.
Color: Polar White.
 
** NOTE TO SPECIFIER ** Glass panels are an option. Delete if not required.
 
6.
Glazing Types:
 
** NOTE TO SPECIFIER ** Select one glass type. Delete types not required.
 
a.
Glass: 1/8 Inch (3 mm) DSB/annealed.
b.
Glass: 1/8 Inch (3 mm) tempered.
c.
Glass: 1/4 Inch (6 mm) tempered.
d.
Glass: 1/2 inch (13 mm) insulated tempered.
e.
Glass: 1/4 inch (6 mm) laminated safety.
f.
Glass: 1/8 inch (3 mm) acrylic (Plexiglas).
g.
Glass: 1/4 inch (6 mm) acrylic (Plexiglas).
h.
Glass: 1/8 inch (3 mm) polycarbonate (Lexan).
i.
Glass: 1/4 inch (6 mm) polycarbonate (Lexan).
j.
Glass: 1/4 Inch (6 mm) polycarbonate (horizontal fluting).
k.
Glass: 1/4 Inch (6 mm) wire glass.
 
** NOTE TO SPECIFIER ** Solid panels are an option. Delete if not required.
 
7.
Solid Panels:
 
** NOTE TO SPECIFIER ** Select one type of panel. Delete type not required.
 
a.
Panel: 0.040 Inch (1 mm) stucco embossed aluminum panel.
b.
Panel: 0.050 Inch (1.25 mm) smooth aluminum panel.
 
** NOTE TO SPECIFIER ** Delete if insulation in panel is not required.
 
c.
Insulation in Panel: Laminated polystyrene.
 
** NOTE TO SPECIFIER ** The Architects' Choice For the Most Demanding Specifications. The outstanding features and benefits of the Haas 800 Series have made it the door of choice among commercial and industrial architects. The 800 series commercial insulated steel doors feature a full 3 inch (76 mm) pressure-injected core of high-density CFC-free polyurethane foam insulation, with a calculated R-Value of 25.8 - the highest in the commercial door industry. The 800 series is exceptionally strong and reinforced with roll-formed galvanized steel struts and double-end hinges as required to meet or exceed local wind load specifications. It is the ideal door for locations that require both maximum energy efficiency and durable strength. Delete if not required.
 
D.
Insulated Steel Sectional Door - CHT-800 Series as manufactured by Haas Door Co.
1.
Construction:
a.
Sections: shall be 3 inches (76.2 mm) thick roll formed inside and outside, hot-dipped galvanized steel, insulated with high density polyurethane foam.
b.
Thermal Break: Full tongue-and-groove thermal break construction with rigid vinyl extrusions.
c.
Material: Hot-dipped galvanized steel (ASTM A-653).
 
** NOTE TO SPECIFIER ** Select one gauge. When panel design is selected, note that 20 gauge steel is available in Flush and V-groove only. Delete types not required.
 
1)
Gauge: 26 gauge woodgrain texture exterior and 26 gauge woodgrain texture interior.
2)
Gauge: 20 gauge smooth exterior and 26 gauge woodgrain interior.
3)
Gauge: 20 gauge smooth exterior and 20 gauge smooth interior.
d.
Exterior Panel Design:
 
** NOTE TO SPECIFIER ** Select one exterior panel design. 20 gauge steel available in Flush and V-groove only. Delete types not required.
 
1)
Exterior Panel Design: Flush.
2)
Exterior Panel Design: V-groove on 3 inch centers.
3)
Exterior Panel Design: Standard Raised Panel with shadow lines.
4)
Exterior Panel Design: Ranch Raised Panel with shadow lines.
5)
Exterior Panel Design: Short Ribbed Panel.
6)
Exterior Panel Design: Short Recessed Panel.
7)
Exterior Panel Design: Long Ribbed Panel.
8)
Exterior Panel Design: Long Recessed Panel.
e.
Interior Design: V-groove on 3 inch centers.
2.
Insulation: Fully insulated section using high density CFC free polyurethane foam, pressure injected to completely fill the section. Calculated R value = 25.8, U value = .039.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
a.
Fire Rated Foam: Class II fire rated foam.
3.
Performance: Doors shall meet the ASHRAE Standard 90.1 specification for wind infiltration, specifically for sectional garage doors described in Addendum O.
4.
Steel End Stile: 16 ga. hot-dipped galvanized steel, installed over vinyl end cap to maintain the thermal break.
5.
Intermediate Reinforcing: nominal 18 gauge full vertical steel back-up plates, inserted prior to foaming, to provide proper position and reinforcing for attachment of various hardware.
6.
Exterior Finish Coat: Two-coat finish 1.0 mil total thickness painting process consisting of a bake-on urethane primer and a baked polyester finish.
 
** NOTE TO SPECIFIER ** Select one color. All colors are not available on all steel types. Refer to Manufacturer. Delete colors not required.
 
a.
Color: Polar White.
b.
Color: Almond.
c.
Color: Bronze.
d.
Color: Brown.
e.
Color: Charcoal.
f.
Color: Gray.
g.
Color: Hunter Green.
h.
Color: Sahara Tan.
i.
Color: Sandstone.
j.
Premium Color: Trinar Beige.
k.
Premium Color: Trinar Brown.
l.
Premium Color: Trinar White.
m.
Premium Color: Ash
n.
Premium Color: Mahogany
o.
Premium Color: American Walnut
p.
Premium Color: English Oak.
q.
Premium Bi-Directional Color: Ash.
r.
Premium Bi-Directional Color: Mahogany.
s.
Premium Bi-Directional Color: American Walnut.
t.
Premium Bi-Directional Color: English Oak.
 
** NOTE TO SPECIFIER ** Not recommended for extreme heat and sunlight. Delete if not required.
 
u.
Premium Color: Cool Black.
7.
Interior Finish Coat: Two-coat finish 1.0 mil total thickness painting process consisting of a bake-on urethane primer and a baked polyester finish.
a.
Color: Polar White.
 
** NOTE TO SPECIFIER ** Delete safety device if not required
 
8.
Safety Device: Cam type safety device.
 
** NOTE TO SPECIFIER ** Delete windows if not required.
 
9.
Windows:
 
** NOTE TO SPECIFIER ** Select one window design. Delete type if not required.
 
a.
Window Design: 25 inches by 12 inches (635 mm by 305 mm) TL windows.
b.
Window Design: 24 inches by 6 inches TL (610 mm by 152 mm) windows.
c.
Glass: 1/2 inch (13 mm) insulated tempered glass.
 
** NOTE TO SPECIFIER ** The Strength To Keep Out Noise And Weather. Haas 2000 Series commercial insulated doors stand up to the elements while enhancing the overall aesthetics of your building at the same time. Choosing one of our insulated doors will help increase energy savings, as our CFC-free polyurethane provides one of the highest R values available in sectional doors. They are reinforced with roll-formed galvanized steel struts and double-end hinges, as required to meet wind load specifications and to comply with ANSI/DASM 102-2011. The protective coating system is found on both the interior and exterior steel. Delete if not required.
 
E.
Insulated Steel Sectional Door - CHT-2000 Series as manufactured by Haas Door Co.
1.
Construction:
a.
Sections: shall be 2 inches (50.8 mm) thick roll formed inside and outside, hot-dipped galvanized steel, insulated with high density polyurethane foam.
b.
Thermal Break: Full tongue-and-groove thermal break construction with rigid vinyl extrusions.
c.
Material: Hot-dipped galvanized steel (ASTM A-653).
 
** NOTE TO SPECIFIER ** Select one gauge. When panel design is selected, note that 20 gauge steel is available in Flush and V-groove only. Delete types not required.
 
1)
Gauge: 26 gauge woodgrain texture exterior and 26 gauge woodgrain texture interior.
2)
Gauge: 20 gauge smooth exterior and 26 gauge woodgrain interior.
3)
Gauge: 20 gauge smooth exterior and 20 gauge smooth interior.
d.
Exterior Panel Design:
 
** NOTE TO SPECIFIER ** Select one exterior panel design. 20 gauge steel available in Flush and V-groove only. Delete types not required.
 
1)
Exterior Panel Design: Flush.
2)
Exterior Panel Design: V-groove on 3 inch (76 mm) centers.
3)
Exterior Panel Design: Standard Raised Panel with shadow lines.
4)
Exterior Panel Design: Ranch Raised Panel with shadow lines.
5)
Exterior Panel Design: Short Ribbed Panel.
6)
Exterior Panel Design: Short Recessed Panel.
7)
Exterior Panel Design: Long Ribbed Panel.
8)
Exterior Panel Design: Long Recessed Panel.
e.
Interior Design: V-groove on 3 inch (76 mm) centers.
2.
Insulation: Fully insulated section using high density CFC free polyurethane foam, pressure injected to completely fill the section. Calculated R value = 17.66, U value = .057.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
a.
Fire Rated Foam: Class II fire rated foam.
3.
Performance: Doors shall meet the ASHRAE Standard 90.1 specification for wind infiltration, specifically for sectional garage doors described in Addendum O.
4.
End Stiles:
 
** NOTE TO SPECIFIER ** Select one end stile type. Delete type not required.
 
a.
Vinyl End Stiles: shall be integral rigid vinyl to ensure consistent thermal break and provide protection to the foam along with sealing it from excessive air exposure.
b.
Steel End Stile: 16 ga. hot-dipped galvanized steel, installed over vinyl end cap to maintain the thermal break.
5.
Intermediate Reinforcing: nominal 18 gauge full vertical steel back-up plates, inserted prior to foaming, to provide proper position and reinforcing for attachment of various hardware.
6.
Exterior Finish Coat: Two-coat finish 1.0 mil total thickness painting process consisting of a bake-on urethane primer and a baked polyester finish.
 
** NOTE TO SPECIFIER **Select one color. All colors are not available on all steel types. Refer to Manufacturer. Delete colors not required.
 
a.
Color: Polar White.
b.
Color: Almond.
c.
Color: Bronze.
d.
Color: Brown.
e.
Color: Charcoal.
f.
Color: Gray.
g.
Color: Hunter Green.
h.
Color: Sahara Tan.
i.
Color: Sandstone.
j.
Premium Color: Trinar Beige.
k.
Premium Color: Trinar Brown.
l.
Premium Color: Trinar White.
m.
Premium Color: Ash
n.
Premium Color: Mahogany
o.
Premium Color: American Walnut
p.
Premium Color: English Oak.
q.
Premium Bi-Directional Color: Ash.
r.
Premium Bi-Directional Color: Mahogany.
s.
Premium Bi-Directional Color: American Walnut.
t.
Premium Bi-Directional Color: English Oak.
 
** NOTE TO SPECIFIER ** Not recommended for extreme heat and sunlight. Delete if not required.
 
u.
Premium Color: Cool Black.
7.
Interior Finish Coat: Two-coat finish 1.0 mil total thickness painting process consisting of a bake-on urethane primer and a baked polyester finish.
a.
Color: Polar White.
 
** NOTE TO SPECIFIER ** Delete options not required.
 
8.
Provide the following assembly components:
a.
Cam safety device.
b.
Pass door.
 
** NOTE TO SPECIFIER ** Delete windows if not required.
 
9.
Windows:
 
** NOTE TO SPECIFIER ** All window options are not available on door series. See manufacturer website for additional information.
 
a.
Window Design:
 
** NOTE TO SPECIFIER ** Select one window design. Delete types not required.
 
1)
Window Design: Carriage House Series Windows.
2)
Window Design: Ranch Series Windows.
3)
Window Design: Standard Series Windows.
4)
Window Design: 25 inches by 12 inches (635 mm by 305 mm) TL windows.
5)
Window Design: 24 inches by 6 inches TL (610 mm by 152 mm) windows.
b.
Glazing Types:
 
** NOTE TO SPECIFIER ** Select one glass type. All glazing types are not available with all Window Designs. See manufacturer website for additional information. Delete glass types not required.
 
1)
Glass: 1/8 inch (3 mm) DSB/annealed glass. (Standard Series)
2)
Glass: 1/8 inch (3 mm) tempered glass. (Carriage House and Ranch Series)
3)
Glass: Insulated tempered.
4)
Glass: Hurricane Impact - 1/4 inch (6 mm) Polycarbonate.
10.
Full Vision Sections:
a.
Framing: Sections shall be 1.75 inches (44.5mm) thick full tubular aluminum framework with 0.125 inch (3.18mm) wall thickness wherever hardware attaches. Vertical stiles and horizontal rails shall be assembled using internal steel thru-bolts.
b.
Glazing Types:
 
** NOTE TO SPECIFIER ** Select one type. Delete glass types not required.
 
1)
Glass: 1/8 Inch (3 mm) DSB/annealed.
2)
Glass: 1/8 Inch (3 mm) tempered.
3)
Glass: 1/4 Inch (6 mm) tempered.
4)
Glass: 1/2 inch (13 mm) insulated tempered.
5)
Glass: 1/4 inch (6 mm) laminated safety.
6)
Glass: 1/8 inch (3 mm) acrylic (Plexiglas).
7)
Glass: 1/4 inch (6 mm) acrylic (Plexiglas).
8)
Glass: 1/8 inch (3 mm) polycarbonate (Lexan).
9)
Glass: 1/4 inch (6 mm) polycarbonate (Lexan).
10)
Glass: 1/4 Inch (6 mm) polycarbonate (horizontal fluting).
11)
Glass: 1/4 Inch (6 mm) wire glass.
c.
Glazing: shall be set in a continuous glazing sealant and held in place by inside vinyl snap-in glazing bead.
 
** NOTE TO SPECIFIER ** Built to Last. Haas 700 Series commercial insulated steel doors stand up to the elements, while dramatically decreasing exterior noise and enhancing the overall aesthetics of your building at the same time. The 1-3/4 inch (44.5 mm) thick 700 Series insulated steel doors help increase energy savings with polyurethane foam cores and are built to last. Delete if not required.
 
F.
Insulated Steel Sectional Door - CHT-700 Series as manufactured by Haas Door Co.
1.
Construction:
a.
Sections: shall be 1-3/4 inches (44.5 mm) thick roll formed inside and outside, hot-dipped galvanized steel, insulated with high density polyurethane foam.
b.
Thermal Break: Full tongue-and-groove thermal break construction with rigid vinyl extrusions.
c.
Material: Hot-dipped galvanized steel (ASTM A-653).
 
** NOTE TO SPECIFIER ** Select one gauge. When panel design is selected, note that 20 gauge steel is available in Flush and V-groove only. Delete types not required.
 
1)
Gauge: 26 gauge woodgrain texture exterior and 26 gauge woodgrain texture interior.
2)
Gauge: 20 gauge smooth exterior and 26 gauge woodgrain interior.
3)
Gauge: 20 gauge smooth exterior and 20 gauge smooth interior.
d.
Exterior Panel Design:
 
** NOTE TO SPECIFIER ** Select one exterior panel design. 20 gauge steel available in Flush and V-groove only. Delete types not required.
 
1)
Exterior Panel Design: Flush.
2)
Exterior Panel Design: V-groove on 3 inch (76 mm) centers.
3)
Exterior Panel Design: Standard Raised Panel with shadow lines.
4)
Exterior Panel Design: Ranch Raised Panel with shadow lines.
5)
Exterior Panel Design: Short Ribbed Panel.
6)
Exterior Panel Design: Short Recessed Panel.
7)
Exterior Panel Design: Long Ribbed Panel.
8)
Exterior Panel Design: Long Recessed Panel.
e.
Interior Design: V-groove on 3 inch centers.
2.
Insulation: Fully insulated section using high density CFC free polyurethane foam, pressure injected to completely fill the section. Calculated R value = 16.18, U value = .062.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
a.
Fire Rated Foam: Class II fire rated foam.
3.
End Stiles:
 
** NOTE TO SPECIFIER ** Select one end stile type. Delete type not required.
 
a.
Vinyl End Stiles: shall be integral rigid vinyl to ensure consistent thermal break and provide protection to the foam along with sealing it from excessive air exposure.
b.
Steel End Stile: 16 ga. hot-dipped galvanized steel, installed over vinyl end cap to maintain the thermal break.
4.
Intermediate Reinforcing: nominal 18 gauge full vertical steel back-up plates, inserted prior to foaming, to provide proper position and reinforcing for attachment of various hardware.
5.
Exterior Finish Coat: Two-coat finish 1.0 mil total thickness painting process consisting of a bake-on urethane primer and a baked polyester finish.
 
** NOTE TO SPECIFIER ** Select one color. All colors are not available on all steel types. Refer to Manufacturer. Delete colors not required.
 
a.
Color: Polar White.
b.
Color: Almond.
c.
Color: Bronze.
d.
Color: Brown.
e.
Color: Charcoal.
f.
Color: Gray.
g.
Color: Hunter Green.
h.
Color: Sahara Tan.
i.
Color: Sandstone.
j.
Premium Color: Trinar Beige.
k.
Premium Color: Trinar Brown.
l.
Premium Color: Trinar White.
m.
Premium Color: Ash.
n.
Premium Color: Mahogany.
o.
Premium Color: American Walnut.
p.
Premium Color: English Oak.
q.
Premium Bi-Directional Color: Ash.
r.
Premium Bi-Directional Color: Mahogany.
s.
Premium Bi-Directional Color: American Walnut.
t.
Premium Bi-Directional Color: English Oak.
 
** NOTE TO SPECIFIER ** Not recommended for extreme heat and sunlight. Delete if not required.
 
u.
Premium Color: Cool Black.
6.
Interior Finish Coat: Two-coat finish 1.0 mil total thickness painting process consisting of a bake-on urethane primer and a baked polyester finish.
a.
Color: Polar White.
 
** NOTE TO SPECIFIER ** Delete options not required.
 
7.
Provide the following assembly components:
a.
Cam safety device.
b.
Pass door.
 
** NOTE TO SPECIFIER ** Delete windows if not required.
 
8.
Windows:
 
** NOTE TO SPECIFIER ** All window options are not available on door series. See manufacturer website for additional information.
 
a.
Window Design:
 
** NOTE TO SPECIFIER ** Select one window design. Delete types not required.
 
1)
Window Design: Carriage House Series Windows.
2)
Window Design: Ranch Series Windows.
3)
Window Design: Standard Series Windows.
4)
Window Design: 25 inches by 12 inches (635 mm by 305 mm) TL windows.
5)
Window Design: 24 inches by 6 inches TL (610 mm by 152 mm) windows.
b.
Glazing Types:
 
** NOTE TO SPECIFIER ** Select one glass type. All glazing types are not available with all Window Designs. See manufacturer website for additional information. Delete glass types not required.
 
1)
Glass: 1/8 inch (3 mm) DSB/annealed glass. (Standard Series)
2)
Glass: 1/8 inch (3 mm) tempered glass. (Carriage House and Ranch Series)
3)
Glass: Insulated tempered.
4)
Glass: Hurricane Impact - 1/4 inch (6 mm) Polycarbonate.
9.
Full Vision Sections:
a.
Framing: Sections shall be 1.75 inches (44.5mm) thick full tubular aluminum framework with 0.125 inch (3.18mm) wall thickness wherever hardware attaches. Vertical stiles and horizontal rails shall be assembled using internal steel thru-bolts.
b.
Glazing Types:
 
** NOTE TO SPECIFIER ** Select one type. Delete glass types not required.
 
1)
Glass: 1/8 Inch (3 mm) DSB/annealed.
2)
Glass: 1/8 Inch (3 mm) tempered.
3)
Glass: 1/4 Inch (6 mm) tempered.
4)
Glass: 1/2 inch (13 mm) insulated tempered.
5)
Glass: 1/4 inch (6 mm) laminated safety.
6)
Glass: 1/8 inch (3 mm) acrylic (Plexiglas).
7)
Glass: 1/4 inch (6 mm) acrylic (Plexiglas).
8)
Glass: 1/8 inch (3 mm) polycarbonate (Lexan).
9)
Glass: 1/4 inch (6 mm) polycarbonate (Lexan).
10)
Glass: 1/4 Inch (6 mm) polycarbonate (horizontal fluting).
11)
Glass: 1/4 Inch (6 mm) wire glass.
c.
Glazing: shall be set in a continuous glazing sealant and held in place by inside vinyl snap-in glazing bead.
 
** NOTE TO SPECIFIER ** Strong, Efficient and Attractive. When your major considerations include energy efficiency, noise buffering and beauty, a Haas 600 Series commercial insulated steel door will far exceed your expectations. These CFC-free, polyurethane-foam-injected steel doors offer exceptional benefits for commercial applications, including durable strength, unique paint system and hard working hardware to withstand the harshest of elements. Delete if not required.
 
G.
Insulated Steel Sectional Door - CHT-600 Series as manufactured by Haas Door Co.
1.
Construction:
a.
Sections: shall be 1-3/8 inches (34.9 mm) thick roll formed inside and outside, hot-dipped galvanized steel, insulated with high density polyurethane foam.
b.
Thermal Break: Full tongue-and-groove thermal break construction with rigid vinyl extrusions.
c.
Material: Hot-dipped galvanized steel (ASTM A-653).
 
** NOTE TO SPECIFIER ** Select one gauge. When panel design is selected, note that 20 gauge steel is available in Flush and V-groove only. Delete types not required.
 
1)
Gauge: 26 gauge woodgrain texture exterior and 26 gauge woodgrain texture interior.
2)
Gauge: 20 gauge smooth exterior and 26 gauge woodgrain interior.
3)
Gauge: 20 gauge smooth exterior and 20 gauge smooth interior.
d.
Exterior Panel Design:
 
** NOTE TO SPECIFIER ** Select one exterior panel design. 20 gauge steel available in Flush and V-groove only. Delete types not required.
 
1)
Exterior Panel Design: Flush.
2)
Exterior Panel Design: V-groove on 3 inch centers.
3)
Exterior Panel Design: Standard Raised Panel with shadow lines.
4)
Exterior Panel Design: Ranch Raised Panel with shadow lines.
5)
Exterior Panel Design: Short Ribbed Panel.
6)
Exterior Panel Design: Short Recessed Panel.
7)
Exterior Panel Design: Long Ribbed Panel.
8)
Exterior Panel Design: Long Recessed Panel.
e.
Interior Design: V-groove on 3 inch centers.
2.
Insulation: Fully insulated section using high density CFC free polyurethane foam, pressure injected to completely fill the section. Calculated R value = 13.45, U value = .074.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
a.
Fire Rated Foam: Class II fire rated foam.
3.
End Stiles:
 
** NOTE TO SPECIFIER ** Select one type of end stile. Delete types not required.
 
a.
Vinyl End Stiles: shall be integral rigid vinyl to ensure consistent thermal break and provide protection to the foam along with sealing it from excessive air exposure.
b.
Steel End Stile: 16 ga. hot-dipped galvanized steel, installed over vinyl end cap to maintain the thermal break.
4.
Intermediate Reinforcing: nominal 18 gauge full vertical steel back-up plates, inserted prior to foaming, to provide proper position and reinforcing for attachment of various hardware.
5.
Exterior Finish Coat: Two-coat finish 1.0 mil total thickness painting process consisting of a bake-on urethane primer and a baked polyester finish.
 
** NOTE TO SPECIFIER ** Select one color. All colors are not available on all steel types. Refer to Manufacturer. Delete colors not required.
 
a.
Color: Polar White.
b.
Color: Almond.
c.
Color: Bronze.
d.
Color: Brown.
e.
Color: Charcoal.
f.
Color: Gray.
g.
Color: Hunter Green.
h.
Color: Sahara Tan.
i.
Color: Sandstone.
j.
Premium Color: Trinar Beige.
k.
Premium Color: Trinar Brown.
l.
Premium Color: Trinar White.
m.
Premium Color: Ash.
n.
Premium Color: Mahogany.
o.
Premium Color: American Walnut.
p.
Premium Color: English Oak.
q.
Premium Bi-Directional Color: Ash.
r.
Premium Bi-Directional Color: Mahogany.
s.
Premium Bi-Directional Color: American Walnut.
t.
Premium Bi-Directional Color: English Oak.
 
** NOTE TO SPECIFIER ** Not recommended for extreme heat and sunlight. Delete if not required.
 
u.
Premium Color: Cool Black.
6.
Interior Finish Coat: Two-coat finish 1.0 mil total thickness painting process consisting of a bake-on urethane primer and a baked polyester finish.
a.
Color: Polar White.
 
** NOTE TO SPECIFIER ** Delete options not required.
 
7.
Provide the following assembly components:
a.
Cam Safety Device.
 
** NOTE TO SPECIFIER ** Delete windows if not required.
 
8.
Windows:
 
** NOTE TO SPECIFIER ** All window options are not available on door series. See manufacturer website for additional information.
 
a.
Window Design:
 
** NOTE TO SPECIFIER ** Select one window design. Delete types not required.
 
1)
Window Design: Carriage House Series Windows.
2)
Window Design: Ranch Series Windows.
3)
Window Design: Standard Series Windows.
4)
Window Design: 25 inches by 12 inches (635 mm by 305 mm) TL windows.
5)
Window Design: 24 inches by 6 inches TL (610 mm by 152 mm) windows.
b.
Glazing Types:
 
** NOTE TO SPECIFIER ** Select one glass type. All glazing types are not available with all Window Designs. See manufacturer website for additional information. Delete glass types not required.
 
1)
Glass: 1/8 inch (3 mm) DSB/annealed glass. (Standard Series)
2)
Glass: 1/8 inch (3 mm) tempered glass. (Carriage House and Ranch Series)
3)
Glass: Insulated tempered.
4)
Glass: Hurricane Impact - 1/4 inch (6 mm) Polycarbonate.
 
** NOTE TO SPECIFIER ** Strength and Value. The Haas Commercial Ribbed Steel Series doors are a value-based product that offers the strength of steel in three color choices. Energy efficient insulation panels are an upgradable option available on all models. Ribbed steel doors are the ideal choice when economy is the prime consideration but a high quality, beautifully crafted product is still a necessity. Delete if not required.
 
H.
Commercial Ribbed Steel Garage Door - C2000 series as manufactured by Haas Door Co.
1.
Construction:
a.
Sections: shall be 2 inches (50.8 mm) thick roll formed hot-dipped galvanized steel.
b.
Material: Hot-dipped galvanized steel (ASTM A-653).
 
** NOTE TO SPECIFIER ** Select one gauge. Delete types not required.
 
1)
Gauge: 20 gauge smooth ribbed exterior.
2)
Gauge: 24 gauge smooth ribbed exterior.
3)
Gauge: 24 gauge nominal smooth ribbed exterior.
 
** NOTE TO SPECIFIER ** Optional, not standard. Delete if not required.
 
c.
Provide interior thermal insulation panels to provide a calculated R value of 7.45.
 
** NOTE TO SPECIFIER ** Select one type of back. Delete type finish not required.
 
1)
Laminated matt back
2)
26 gauge smooth steel back
d.
Stiles: ' C'-shaped galvanized steel pre-punched for hinge and reinforcing strut attachment.
 
** NOTE TO SPECIFIER ** Select one gauge. Delete type not required.
 
1)
18 gauge.
2)
16 gauge.
2.
Exterior Finish Coat: Two-coat finish 1.0 mil total thickness painting process consisting of a bake-on urethane primer and a baked polyester finish.
 
** NOTE TO SPECIFIER ** Select one color. All colors are not available on all steel types. Refer to Manufacturer. Delete colors not required.
 
a.
Color: Polar White.
b.
Color: Brown.
c.
Color: Sandstone.
3.
Interior Finish Coat: Two-coat finish painting process consisting of a bake-on urethane primer and a baked polyester finish.
a.
Color: Polar White.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
4.
Provide the following assembly components:
a.
Cam Safety Device.
 
** NOTE TO SPECIFIER ** Delete windows if not required.
 
5.
Windows:
 
** NOTE TO SPECIFIER ** All window options are not available on door series. See manufacturer website for additional information.
 
a.
Window Design:
 
** NOTE TO SPECIFIER ** Select one window design. Delete types not required.
 
1)
Window Design: 24 inches by 12 inches (610 mm by 305 mm) windows.
2)
Window Design: 24 inches by 6 inches (610 mm by 152 mm) windows.
b.
Glazing Types:
 
** NOTE TO SPECIFIER ** All glazing types are not available with all Window Designs. See manufacturer's website for additional information. Delete type not required.
 
1)
Glass: 1/8 inch (3 mm) tempered glass. (non-insulated sections)
2)
Glass: 1/2 Inch (13 mm) Insulated tempered. (insulated sections)
6.
Full Vision Sections:
a.
Framing: Sections shall be 1.75 inches (44.5mm) thick full tubular aluminum framework with 0.125 inch (3.18mm) wall thickness wherever hardware attaches. Vertical stiles and horizontal rails shall be assembled using internal steel thru-bolts.
b.
Glazing Types:
 
** NOTE TO SPECIFIER ** Select one type of glass. Delete types not required.
 
1)
Glass: 1/8 Inch (3 mm) DSB/annealed.
2)
Glass: 1/8 Inch (3 mm) tempered.
3)
Glass: 1/4 Inch (6 mm) tempered.
4)
Glass: 1/2 inch (13 mm) insulated tempered.
5)
Glass: 1/4 inch (6 mm) laminated safety.
6)
Glass: 1/8 inch (3 mm) acrylic (Plexiglas).
7)
Glass: 1/4 inch (6 mm) acrylic (Plexiglas).
8)
Glass: 1/8 inch (3 mm) polycarbonate (Lexan).
9)
Glass: 1/4 inch (6 mm) polycarbonate (Lexan).
10)
Glass: 1/4 Inch (6 mm) polycarbonate (horizontal fluting).
11)
Glass: 1/4 Inch (6 mm) wire glass.
c.
Glazing: shall be set in a continuous glazing sealant and held in place by inside vinyl snap-in glazing bead.
 
** NOTE TO SPECIFIER ** Strength and Value. The Haas Steel Series pan doors are a value-based product that offers the strength of steel in five color choices. Energy efficient insulation panels are an upgradable option available on all models. Pan steel doors are the ideal choice when economy is the prime consideration but a high quality, beautifully crafted product is still a necessity. Delete if not required.
 
I.
Steel Stamped Panel Pan Garage Door - 2400 and 2500 series as manufactured by Haas Door Co.
1.
Construction:
a.
Sections: shall be 2 inches (50.8 mm) thick roll formed hot-dipped galvanized steel.
b.
Material: Hot-dipped galvanized steel (ASTM A-653).
 
** NOTE TO SPECIFIER ** Select one gauge. Delete type not required.
 
1)
Gauge: 24 gauge woodgrain texture exterior.
2)
Gauge: 24 gauge nominal woodgrain texture exterior.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
c.
Insulated Panels: Provide interior laminated matt back thermal insulation panels to provide a calculated R value of 7.45.
d.
Stiles: ' C'-shaped galvanized steel pre-punched for hinge and reinforcing strut attachment.
 
** NOTE TO SPECIFIER ** Select one gauge. Delete gauge not required.
 
1)
20 gauge.
2)
18 gauge.
3)
16 gauge.
2.
Exterior Panel Design:
 
** NOTE TO SPECIFIER ** Select one panel design feature. Delete types not required.
 
a.
Exterior Panel Design: Flush.
b.
Exterior Panel Design: Standard Raised panel with shadow lines.
c.
Exterior Panel Design: Ranch Raised Panel with shadow lines.
d.
Exterior Panel Design: Short Ribbed Panel.
e.
Exterior Panel Design: Short Recessed Panel.
3.
Exterior Finish Coat: Two-coat finish 1.0 mil total thickness painting process consisting of a bake-on urethane primer and a baked polyester finish.
 
** NOTE TO SPECIFIER ** Select one color. All colors are not available on all steel types. Refer to Manufacturer. Delete colors not required.
 
a.
Color: Polar White.
b.
Color: Almond.
c.
Color: Brown.
d.
Color: Sahara Tan
e.
Color: Sandstone.
4.
Interior Finish Coat: Two-coat finish painting process consisting of a bake-on urethane primer and a baked polyester finish.
a.
Color: Polar White.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
5.
Provide the following assembly components:
a.
Cam Safety Device.
 
** NOTE TO SPECIFIER ** Delete windows if not required.
 
6.
Windows:
 
** NOTE TO SPECIFIER ** All window options are not available on door series. See manufacturer website for additional information.
 
a.
Window Design:
 
** NOTE TO SPECIFIER ** Select one window design. Delete types not required.
 
1)
Window Design: Carriage House Series Windows.
2)
Window Design: Ranch Series Windows.
3)
Window Design: Standard Series Windows.
b.
Glazing Types:
 
** NOTE TO SPECIFIER ** All glazing types are not available with all Window Designs. See manufacturer's website for additional information. Delete type not required.
 
1)
Glass: 1/8 inch (3 mm) DSB/annealed glass. (Standard Series)
2)
Glass: 1/8 inch (3 mm) tempered glass. (Carriage House and Ranch Series)
7.
Full Vision Sections:
a.
Framing: Sections shall be 1.75 inches (44.5mm) thick full tubular aluminum framework with 0.125 inch (3.18mm) wall thickness wherever hardware attaches. Vertical stiles and horizontal rails shall be assembled using internal steel thru-bolts.
b.
Glazing Types:
 
** NOTE TO SPECIFIER ** Select one type of glass. Delete types not required.
 
1)
Glass: 1/8 Inch (3 mm) DSB/annealed.
2)
Glass: 1/8 Inch (3 mm) tempered.
3)
Glass: 1/4 Inch (6 mm) tempered.
4)
Glass: 1/2 inch (13 mm) insulated tempered.
5)
Glass: 1/4 inch (6 mm) laminated safety.
6)
Glass: 1/8 inch (3 mm) acrylic (Plexiglas).
7)
Glass: 1/4 inch (6 mm) acrylic (Plexiglas).
8)
Glass: 1/8 inch (3 mm) polycarbonate (Lexan).
9)
Glass: 1/4 inch (6 mm) polycarbonate (Lexan).
10)
Glass: 1/4 Inch (6 mm) polycarbonate (horizontal fluting).
11)
Glass: 1/4 Inch (6 mm) wire glass.
c.
Glazing: shall be set in a continuous glazing sealant and held in place by inside vinyl snap-in glazing bead.
 
** NOTE TO SPECIFIER ** Enjoy the handcrafted quality and rich tradition carriage house style without the maintenance of wood. American Tradition Series(TM) doors contain CFC free polyurethane insulation with an R value of 13.45. They are available in all colors except American Walnut, Cherry and Oak. The overlay boards are painted white as standard, but are also available in all base colors with an option to mix and match. The woodgrain colors are not available with the mix and match feature. Delete if not required.
 
J.
Overlay Carriage House Garage Door - 900 Series - American Tradition Series as manufactured by Haas Door Co.
1.
Construction:
a.
Sections: shall be 1-3/8 inches (34.9 mm) thick roll formed inside and outside, hot-dipped galvanized steel, insulated with high density polyurethane foam.
b.
Overlay: 5/8 inch (15.9mm) textured high density polyurethane boards glued and pinned to the section.
c.
Thermal Break: Full tongue-and-groove thermal break construction with rigid vinyl extrusions.
d.
Material: Hot-dipped galvanized steel (ASTM A-653).
1)
Gauge: 26 gauge woodgrain texture exterior and 26 gauge woodgrain texture interior.
2.
Insulation: Fully insulated section using high density CFC free polyurethane foam, pressure injected to completely fill the section. Calculated R value = 13.45, U value = .074
 
** NOTE TO SPECIFIER ** Delete if not required.
 
a.
Fire Rated Foam: Class II fire rated foam.
3.
End Stiles:
 
** NOTE TO SPECIFIER ** Select one end stile. Delete type not required.
 
a.
Vinyl End Stiles: shall be integral rigid vinyl to ensure consistent thermal break and provide protection to the foam along with sealing it from excessive air exposure.
b.
Steel End Stile: 16 ga. hot-dipped galvanized steel, installed over vinyl end cap to maintain the thermal break.
4.
Intermediate Reinforcing: nominal 18 gauge full vertical steel back-up plates, inserted prior to foaming, to provide proper position and reinforcing for attachment of various hardware.
5.
Exterior Finish Coat: Two-coat finish 1.0 mil total thickness painting process consisting of a bake-on urethane primer and a baked polyester finish.
 
** NOTE TO SPECIFIER ** Select one base color. Delete base colors not required.
 
a.
Base Color: Polar White.
b.
Base Color: Almond.
c.
Base Color: Bronze.
d.
Base Color: Brown.
e.
Base Color: Charcoal.
f.
Base Color: Gray.
g.
Base Color: Hunter Green.
h.
Base Color: Sahara Tan.
i.
Base Color: Sandstone.
j.
Premium Base Color: Trinar Beige.
k.
Premium Base Color: Trinar Brown.
l.
Premium Base Color: Trinar White.
m.
Premium Base Color: Ash.
n.
Premium Base Color: Mahogany.
o.
Premium Base Color: American Walnut.
p.
Premium Base Color: English Oak.
 
** NOTE TO SPECIFIER ** Not recommended for extreme heat and sunlight. Delete if not required.
 
q.
Premium Base Color: Cool Black.
6.
Overlay Color:
 
** NOTE TO SPECIFIER ** Select one color. Available in twelve solid and two wood grain base colors. Overlay boards are available in the base colors, with an option to mix and match. (Example: almond boards on a sandstone door). Select combination. Two wood grain overlays are also available but only with matching base color as indicated. Delete overlay colors not required.
 
a.
Overlay Color: Polar White.
b.
Overlay Color: Almond.
c.
Overlay Color: Bronze.
d.
Overlay Color: Brown.
e.
Overlay Color: Charcoal.
f.
Overlay Color: Gray.
g.
Overlay Color: Hunter Green.
h.
Overlay Color: Sahara Tan.
i.
Overlay Color: Sandstone.
j.
Premium Overlay Color: Trinar Beige.
k.
Premium Overlay Color: Trinar Brown.
l.
Premium Overlay Color: Trinar White.
m.
Premium Overlay Color: Ash.
n.
Premium Overlay Color: Mahogany.
o.
Premium Overlay Color: American Walnut.
p.
Premium Overlay Color: English Oak.
 
** NOTE TO SPECIFIER ** Not recommended for extreme heat and sunlight. Delete if not required.
 
q.
Premium Overlay Color: Cool Black.
7.
Interior Finish Coat: Two-coat finish 1.0 mil total thickness painting process consisting of a bake-on urethane primer and a baked polyester finish.
a.
Color: Polar White.
8.
Top Section Design:
 
** NOTE TO SPECIFIER ** Select one top section design. Delete types not required.
 
a.
Top Section Design: Solid Rectangle top.
b.
Top Section Design: Solid Arch top.
c.
Top Section Design: Glazed Rectangle top.
d.
Top Section Design: Glazed Arch top.
9.
Glazed Top Design:
 
** NOTE TO SPECIFIER ** Select one top design. Not available on a solid top section. Delete types not required.
 
a.
Glazed Top Design: 3-Pane Top.
b.
Glazed Top Design: 4-Pane Top.
c.
Glazed Top Design: 6-Pane Top.
d.
Glazed Top Design: 8-Pane Top.
10.
Glazing Types:
 
** NOTE TO SPECIFIER ** Select one glass type. Not available on a solid top section. Delete type not required.
 
a.
Glass: 1/8 Inch (3 mm) tempered.
b.
Glass: 1/2 inch (13 mm) insulated tempered.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
General: Install door, track and operating equipment complete with all necessary accessories and hardware according to shop drawings, manufacturer's instructions.
B.
Lubricate bearings and sliding parts, and adjust doors for proper operation, balance, clearance and similar requirements.
3.4
PROTECTION
A.
Clean installed products in accordance with manufacturer's instructions prior to Owner's acceptance. Remove and legally dispose of construction debris from project site.
B.
Remove temporary coverings and protection of adjacent work areas. Repair or replace installed products damaged prior to or during installation.
C.
Lubricate bearings and sliding parts, assure weather tight fit around door perimeter and adjust doors for proper operation, balance, clearance and similar requirements. Protect installed products until completion of project.
D.
Touch-up, repair or replace damaged products before Substantial Completion.
3.5
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION