MasterFormat: 95
SpecWizard: customize this spec    Download this Sectional Overhead Doors Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Raynor Sectional Overhead Doors
 
         
SECTION 08360
 
         
SECTIONAL OVERHEAD DOORS
 
         
 
         
Copyright 2006 - 2007 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Raynor; commercial sectional overhead doors.
This section is based on the products of Raynor, which is located at:
1101 East River Rd. P. O. Box 448
Dixon, IL 61021-0448
Toll Free Tel: 800-4-RAYNOR
Tel: 815-288-1431
Email: request info
Web: www.raynor.com
[ Click Here ] for additional information.
For more than 60 years, architects and construction specifiers have counted on Raynor for doors and electric operators that meet the harshest environment and application demands. For your convenience, additional Raynor commercial specifications and drawings can be downloaded from www.raynor.com .
Raynor has more than 600 professional installing distributors in the United States and throughout 54 nations around the world. They pride themselves in excellent product knowledge, installations and service after the sale. Earn CE units and receive valuable knowledge about commercial doors by participating in an AIA/CES course. If you would like a Raynor Representative to contact you about presenting an AIA/CES course to your company, fill out an online form at www.raynor.com, or contact us at 1-800-4-RAYNOR. Refer to specifications in this section for the following types of Raynor Overhead Doors:
Commercial Sectional Doors: TC200, ThermaSeal, SteelForm, AlumaView, and DesignForm, StyleForm.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Commercial sectional doors.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05500 - Metal Fabrications: Miscellaneous for steel supports.
 
          B.Section 08710 - Door Hardware: Hardware, locks, access panels.
 
          C.Section 09900 - Painting: Field painting.
 
          D.Section 11150 - Parking Control Equipment: Parking control equipment for remote door controls.
 
          E.Section 16050 - Basic Electrical Materials and Methods: Electrical connections and service for powered door operators.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American Society for Testing and Materials (ASTM) A 653/A 653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
 
          B.American Society for Testing and Materials (ASTM) C 518 - Standard Test Method for Steady-State Thermal Transmission Properties by Means of the Heat Flow Meter Apparatus.
 
          C.American Society for Testing and Materials (ASTM) E 283 - Standard Test Method for Determining the Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Provide drawings indicating track details, head and jamb conditions, spring shafts, anchorage, accessories, finish colors, patterns and textures, operator mounts and other related information.
          2.Regulatory Requirements and Approvals: Provide shop drawings in compliance with local Authority having Jurisdiction (AHJ).
 
          D.Certifications:
          1.Submit manufacturer's certificate that products meet or exceed specified requirements.
          2.Submit installer qualifications.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          E.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          F.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Installer Qualifications: Utilize an installer having demonstrated experience on projects of similar size and complexity, and trained and authorized by the door manufacturer to perform the work of this section.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Raynor, which is located at: 1101 East River Rd. P. O. Box 448 ; Dixon, IL 61021-0448; Toll Free Tel: 800-4-RAYNOR; Tel: 815-288-1431; Email: request info; Web: www.raynor.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Revise paragraph below to suit project requirements. If a reader of this section could reasonably expect to find a product or component specified in this section, but it is actually specified elsewhere, then the related section number(s) should be listed in the paragraph below. Delete door product if not required.
 
          2.2SECTIONAL THERMAL SANDWICH DOOR (POLYSTYRENE OR POLYURETHANE INSULATION)
          ** NOTE TO SPECIFIER ** Delete TC Series if not required..
 
          A.TC Series as manufactured by Raynor Garage Doors:
          1.Doors:
          a.Operation:
          ** NOTE TO SPECIFIER ** Delete door operation not required. There are restrictions on size of door for manual or hand chain operation.
          1)Provide doors designed for manual operation.
          2)Provide doors designed for hand chain operation.
          3)Provide doors designed for electric motor operation.
          b.Jamb Construction:
          ** NOTE TO SPECIFIER ** Delete jamb not required.
          1)Steel jambs with self-tapping fasteners.
          2)Wood jambs with lag screw fasteners.
          3)Masonry jambs with anchor bolt fasteners.
          c.Structural Performance Requirements:
          ** NOTE TO SPECIFIER ** Insert required wind load p.s.f.
          1)Wind Loads: Uniform pressure of: ________ psf.
          ** NOTE TO SPECIFIER ** Air Infiltration not available on TC200.
          2)Air Infiltration (ASTM E 283): Air leakage per foot of door perimeter (floor, jamb, and header) shall not exceed 0.81 CFM (22.9 L/Min) at 25MPH (40.2km/hr). No air leakage shall be detected between section joints when tested in accordance with ASTM E 283.
          2.Sections:
          ** NOTE TO SPECIFIER ** Delete door model TC320, TC300, or TC200 if not required.
          a.TC320:
          1)Sections shall be mechanically interlocked and pressure bonded to a 2-7/8 inches (73 mm) thick, extruded polystyrene core. Hinge reinforcement plates shall be 14 gauge edge plates and 16 gauge center plates, located within section interior at every hinge location. End stiles to be 14 gauge galvanized steel.
          2)Material: Steel sandwich construction, 3 inches (77mm) thick, roll formed from commercial quality, hot-dipped galvanized (G90 exterior) steel complying with ASTM A 653. Exterior skin shall be constructed of 20 gauge steel (0.030 inch minimum thickness) smooth texture.
          ** NOTE TO SPECIFIER ** Delete interior skin not required.
          a)Interior skin to be constructed of 25 gauge steel (0.017 inch minimum thickness) embossed stucco texture.
          b)Interior skin to be constructed of 20 gauge steel (0.030 inch minimum thickness) smooth texture.
          3)Finish: Exterior skin to have two coats of paint, one primer coat and one finish coat.
          a)Color: White polyester paint.
          4)Insulation: Extruded polystyrene with R-value of 17.05
          b.TC300:
          1)Sections shall be mechanically interlocked and pressure bonded to a 2-7/8 inches (73 mm) thick, extruded polystyrene core. Hinge reinforcement plates shall be 14 gauge edge plates and 16 gauge center plates, located within section interior at every hinge location. End stiles to be 14 gauge galvanized steel.
          2)Material: Steel sandwich construction, 3 inches (76mm) thick, roll formed from commercial quality, hot-dipped galvanized (G60 exterior) steel complying with ASTM A 653. Exterior and interior skin to be constructed of 25 gauge steel (0.017 inch minimum thickness) embossed stucco texture.
          3)Finish: Exterior skin to have two coats of paint, one primer coat and one finish coat.
          ** NOTE TO SPECIFIER ** Delete color not required.
          a)Color: White polyester paint.
          b)Color: Dark Brown Kynar paint.
          c)Color: Frost White Kynar paint.
          d)Color: Beige Kynar paint.
          e)Color: Sepia Brown Kynar paint.
          f)ArmorBrite Powdercoat finish
          ** NOTE TO SPECIFIER ** Insert color below.
          1)Color: ____________.
          4)Insulation: Extruded polystyrene with R-value of 17.05
          c.TC200:
          1)Sections shall be mechanically interlocked and pressure bonded to a 1-7/8 inches (48mm) thick, expanded polystyrene core. Hinge reinforcement plates shall be 16 gauge edge plates and 16 gauge center plates, located within section interior at every hinge location. End stiles to be 18 gauge galvanized steel.
          2)Material: Steel sandwich construction, 2 inches (50.8mm) thick, roll formed from draw quality, hot-dipped galvanized steel complying with ASTM A 653. Exterior and interior skin to be constructed of 27 gauge steel (0.015 inch minimum thickness) embossed stucco texture.
          3)Finish: Exterior skin to have two coats of paint, one primer coat and one finish coat.
          ** NOTE TO SPECIFIER ** Delete color not required.
          a)Color: White polyester paint.
          b)Color: Almond polyester paint.
          c)Color: BronzeTone polyester paint.
          d)Color: ClayTone polyester paint.
          e)Color: Dark Brown Kynar paint.
          f)Color: Frost White Kynar paint.
          g)Color: Beige Kynar paint.
          h)Color: Sepia Brown Kynar paint.
          i)ArmorBrite Powdercoat finish
          ** NOTE TO SPECIFIER ** Insert color below.
          1)Color: ____________.
          4)Insulation: Expanded polystyrene with R-value of 10.25
          d.Seals: Interior and exterior skins to be separated by continuous dual durometer vinyl seal held in place by mechanical interlock to form thermal break and complete weatherseal along section joint. Top of door to be provided with blade type sealing strip. Bottom of door to have flexible U-shaped vinyl seal retained in aluminum rail.
          e.Trussing: Doors designed to withstand specified windload. Deflection of door in horizontal position to be maximum of 1/120th of door width.
          ** NOTE TO SPECIFIER ** Some restrictions may apply based on door height. Actual window width may vary slightly based on door width. Delete if not required.
          3.Windows: Locations to comply with door elevation drawings.
          ** NOTE TO SPECIFIER ** Delete window not required.
          a.24 inches by 8 inches (610 mm by 203 mm) oval window encased in a one-piece vulcanized EPDM rubber frame.
          b.24 inches by 12 inches (610 mm by 305 mm) oval window encased in a one-piece vulcanized EPDM rubber frame.
          ** NOTE TO SPECIFIER ** Options below for TC320 or TC300 only. Delete if not required.
          c.36 inches by 14 inches (914 mm by 356 mm) full-view (square-edge) window encased in an extruded PVC frame.
          d.42 inches by 14 inches (1067 mm by 356 mm) full-view (square-edge) window encased in an extruded PVC frame.
          ** NOTE TO SPECIFIER ** Options below for TC200 only. Delete if not required.
          e.40 inches by 12 inches (1016 mm by 305 mm) full-view (square-edge) window encased in an extruded PVC frame.
          f.46 inches by 12 inches (1168 mm by 305 mm) full-view (square-edge) window encased in an extruded PVC frame.
          ** NOTE TO SPECIFIER ** Door sections are available glazed with insulating glass. Retain, edit or delete paragraphs below to suit project.
          1)Glazing: Windows to be provided with insulated glazing units as follows:
          ** NOTE TO SPECIFIER ** Option below available for oval and full-view square-edge-type windows. Delete if not required.
          a)Glass consisting of two panes of 1/8 inch (3.2 mm) thick DSB glass.
          ** NOTE TO SPECIFIER ** Options below available for oval-type windows only. Delete if not required.
          b)Glass consisting of two panes of 3/16 inch (4.8 mm) thick glass.
          c)Reinforced glass consisting of one pane of 1/4 inch (6.4 mm) thick wire-reinforced glass (exterior pane) and one pane of 1/8 inch (3.2 mm) DSB glass (interior pane).
          4.Mounting: Sections mounted in door opening using:
          ** NOTE TO SPECIFIER ** Delete mounting not required.
          a.Between-Jamb Bracket Mounting: sections mounted between door jambs, seal against exterior perimeter seal installed along vertical and top horizontal edges of jambs.
          b.Lap Jamb Angle Mounting: section overlap door jambs by 1 inch (25 mm) on each side of door opening.
          5.Track:
          a.Material: Hot-dipped galvanized steel (ASTM A 653), fully adjustable for adequate sealing of door to jamb or weatherseal.
          b.Configuration Type:
          ** NOTE TO SPECIFIER ** Delete configuration type not required.
          1)Configuration Type: Normal Headroom.
          2)Configuration Type: Low Headroom.
          3)Configuration Type: Vertical Lift.
          4)Configuration Type: Lift-Clearance.
          5)Configuration Type: Incline.
          6)Configuration Type: Contour.
          c.Track Size:
          ** NOTE TO SPECIFIER ** Delete track size not required.
          1)Size: 2 inches (51 mm).
          2)Size: 3 inches (76 mm).
          ** NOTE TO SPECIFIER ** Some restrictions apply based on Configuration Type and Size. The only mounting available on 3-inch lift-clearance is Floor-to-Shaft Angle-Mount. Refer to manufacturer's literature for other restrictions. Delete mounting not required.
          d.Mounting:
          1)Bracket-Mount using adjustable track brackets for use on 2-inch track with wood jambs.
          2)Floor-to-Header Angle-Mount consisting of continuous angle extending from the floor up to the door header for use with steel, wood, or masonry jambs. Continuous angle size not less than 2-5/16 inches by 4 inches by 3/32 inch (59 by 102 by 2.5 mm) on 2-inch track and 3-1/2 inches by 5 inches by 1/8 inches (89 by 127by 3.2 mm) on 3-inch track.
          3)Floor-to-Shaft Angle-Mount consisting of continuous angle extending from the floor, past header, completely up to door shaft for use with steel, wood, or masonry jambs. Continuous angle size not less than 2-5/16 inches by 4 inches by 3/32 inch (59 by 102 by 2.5 mm) on 2-inch track and 3-1/2 inches by 5 inches by 1/8 inches (89 by 127by 3.2 mm) on 3-inch track.
          e.Finish:
          ** NOTE TO SPECIFIER ** Delete finish not required.
          1)Galvanized.
          2)White Powdercoat.
          6.Counterbalance:
          a.Counterbalance System: Provided with aircraft-type, galvanized steel lifting cables with minimum safety factor of 5. Torsion Springs consisting of heavy-duty oil-tempered wire torsion springs on a continuous ball-bearing cross-header shaft.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. For high cycle insert the required cycle life (15,000 - 200,000),
          1)Spring Cycle Requirements: Standard 10,000 cycles.
          2)Spring Cycle Requirements: High cycle: ___________ cycles.
          7.Hardware:
          a.Hinges and Brackets: Fabricated from galvanized steel.
          ** NOTE TO SPECIFIER ** Delete track size not required.
          b.Track Rollers: 2 inches (50.8 mm) diameter consistent with track size, with hardened steel ball bearings.
          c.Track Rollers: 3 inches (76.2 mm) diameter consistent with track size, with hardened steel ball bearings.
          ** NOTE TO SPECIFIER ** Door may be provided with perimeter seal for jambs. Delete if not required.
          d.Perimeter Seal: Provide complete weather stripping system to reduce air infiltration. Weather stripping shall be replaceable.
          1)For bracket mounted doors provide climate seal or vinyl seal with aluminum retainer.
          2)For angle mounted doors provide angle clip-on seal.
          ** NOTE TO SPECIFIER ** Door may be provided with exterior or interior locking device. Retain or delete paragraph below to suit project.
          e.Furnish door system with locks: Exterior lock with five-pin tumbler cylinder, night latch and steel bar engaging track.
          f.Furnish door system with locks: Interior lock with dead bolt provided with hole to receive padlock provided by Owner.
 
          B.ThermaSeal as manufactured by Raynor Garage Doors:
          1.Doors:
          a.Operation:
          ** NOTE TO SPECIFIER ** Delete door operation not required. There are restrictions on size of door for manual or hand chain operation.
          1)Provide doors designed for manual operation.
          2)Provide doors designed for hand chain operation.
          3)Provide doors designed for electric motor operation.
          b.Jamb Construction:
          ** NOTE TO SPECIFIER ** Delete jamb not required.
          1)Steel jambs with self-tapping fasteners.
          2)Wood jambs with lag screw fasteners.
          3)Masonry jambs with anchor bolt fasteners.
          c.Structural Performance Requirements:
          ** NOTE TO SPECIFIER ** Insert required wind load p.s.f.
          1)Wind Loads: Uniform pressure of: ________ psf.
          2.Sections:
          ** NOTE TO SPECIFIER ** Delete door model ThermaSeal Standard or ThermaSeal Basic if not required.
          a.ThermaSeal Standard:
          1)Sections shall be pressure bonded to injected polyurethane foam insulated core. Hinge reinforcement strips shall be 20 gauge galvanized steel, located within section interior. End stiles to be 16 gauge galvanized steel.
          2)Material: Steel sandwich construction, 1-3/4 inches (44mm) thick, roll formed from commercial quality, hot-dipped galvanized steel complying with ASTM A 653. Exterior skin shall be constructed of 25 gauge steel (0.018 inch minimum thickness) and interior skin shall be 26 gauge steel (0.013 inch minimum thickness) with embossed stucco texture.
          3)Finish: Exterior skin to have two coats of paint, one primer coat and one finish coat.
          a)Color: White polyester paint.
          b)Color: Dark Brown Kynar paint.
          4)Insulation: Expanded polyurethane with R-value of 16.4
          b.ThermaSeal Basic:
          1)Sections shall be pressure bonded to injected polyurethane foam insulated core. Hinge reinforcement strips shall be 20 gauge galvanized steel, located within section interior. End stiles to be 16 gauge galvanized steel.
          2)Material: Steel sandwich construction, 1-1/2 inches (38mm) thick, roll formed from commercial quality, hot-dipped galvanized steel complying with ASTM A 653. Exterior and interior skins shall be constructed of 26 gauge steel (0.013 inch minimum thickness) with embossed stucco texture.
          3)Finish: Exterior skin to have two coats of paint, one primer coat and one finish coat.
          a)Color: White polyester paint.
          4)Insulation: Expanded polyurethane with R-value of 14.5
          c.Seals: Interior and exterior skins to be separated by continuous hot melt to form thermal break and complete weatherseal along section joint. Bottom of door to have flexible U-shaped vinyl seal retained in aluminum rail. Optional dual-durometer vinyl blade seal on top section to prevent airflow above header
          d.Trussing: Doors designed to withstand specified windload. Deflection of door in horizontal position to be maximum of 1/120th of door width.
          ** NOTE TO SPECIFIER ** Some restrictions may apply based on door height. Actual window width may vary slightly based on door width. Delete if not required.
          3.Windows: Locations to comply with door elevation drawings.
          ** NOTE TO SPECIFIER ** Delete window not required.
          a.24 inches by 8 inches (610 mm by 203 mm) oval window encased in a one-piece vulcanized EPDM rubber frame.
          b.24 inches by 12 inches (610 mm by 305 mm) oval window encased in a one-piece vulcanized EPDM rubber frame.
          c.34 inches by 16 inches (864 mm by 406 mm) full-view (square-edge) window encased in a two piece black interior and exterior frame.
          d.Full-view window consisting of aluminum stile and rail construction and color matched to door exterior with powdercoat paint.
          ** NOTE TO SPECIFIER ** Door sections are available glazed with insulating glass. Retain, edit or delete paragraphs below to suit project.
          1)Glazing: Windows to be provided with insulated glazing units as follows:
          ** NOTE TO SPECIFIER ** Option below available for oval and full-view square-edge-type windows. Delete if not required.
          a)Glass consisting of two panes of 1/8 inch (3.2 mm) thick DSB glass.
          ** NOTE TO SPECIFIER ** Options below available for oval-type windows only. Delete if not required.
          b)Glass consisting of two panes of 3/16 inch (4.8 mm) thick glass.
          c)Reinforced glass consisting of one pane of 1/4 inch (6.4 mm) thick wire-reinforced glass (exterior pane) and one pane of 1/8 inch (3.2 mm) DSB glass (interior pane).
          4.Mounting: Sections mounted in door opening using:
          ** NOTE TO SPECIFIER ** Delete mounting not required.
          a.Between-Jamb Bracket Mounting: sections mounted between door jambs, seal against exterior perimeter seal installed along vertical and top horizontal edges of jambs.
          b.Lap Jamb Angle Mounting: section overlap door jambs by 1 inch (25 mm) on each side of door opening.
          5.Track:
          a.Material: Hot-dipped galvanized steel (ASTM A 653), fully adjustable for adequate sealing of door to jamb or weatherseal.
          b.Configuration Type:
          ** NOTE TO SPECIFIER ** Delete configuration type not required.
          1)Configuration Type: Normal Headroom.
          2)Configuration Type: Low Headroom.
          3)Configuration Type: Vertical Lift.
          4)Configuration Type: Lift-Clearance.
          5)Configuration Type: Incline.
          6)Configuration Type: Contour.
          c.Track Size:
          ** NOTE TO SPECIFIER ** Delete track size not required.
          1)Size: 2 inches (51 mm).
          2)Size: 3 inches (76 mm).
          ** NOTE TO SPECIFIER ** Some restrictions apply based on Configuration Type and Size. The only mounting available on 3-inch lift-clearance is Floor-to-Shaft Angle-Mount. Refer to manufacturer's literature for other restrictions. Delete mounting not required.
          d.Mounting:
          1)Bracket-Mount using adjustable track brackets for use on 2-inch track with wood jambs.
          2)Floor-to-Header Angle-Mount consisting of continuous angle extending from the floor up to the door header for use with steel, wood, or masonry jambs. Continuous angle size not less than 2-5/16 inches by 4 inches by 3/32 inch (59 by 102 by 2.5 mm) on 2-inch track and 3-1/2 inches by 5 inches by 1/8 inches (89 by 127by 3.2 mm) on 3-inch track.
          3)Floor-to-Shaft Angle-Mount consisting of continuous angle extending from the floor, past header, completely up to door shaft for use with steel, wood, or masonry jambs. Continuous angle size not less than 2-5/16 inches by 4 inches by 3/32 inch (59 by 102 by 2.5 mm) on 2-inch track and 3-1/2 inches by 5 inches by 1/8 inches (89 by 127by 3.2 mm) on 3-inch track.
          e.Finish:
          ** NOTE TO SPECIFIER ** Delete finish not required.
          1)Galvanized.
          2)White Powdercoat.
          6.Counterbalance:
          a.Counterbalance System: Provided with aircraft-type, galvanized steel lifting cables with minimum safety factor of 5. Torsion Springs consisting of heavy-duty oil-tempered wire torsion springs on a continuous ball-bearing cross-header shaft.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. For high cycle insert the required cycle life (15,000 - 200,000),
          1)Spring Cycle Requirements: Standard 10,000 cycles.
          2)Spring Cycle Requirements: High cycle: ___________ cycles.
          7.Hardware:
          a.Hinges and Brackets: Fabricated from galvanized steel.
          ** NOTE TO SPECIFIER ** Delete track size not required.
          b.Track Rollers: 2 inches (50.8 mm) diameter consistent with track size, with hardened steel ball bearings.
          c.Track Rollers: 3 inches (76.2 mm) diameter consistent with track size, with hardened steel ball bearings.
          ** NOTE TO SPECIFIER ** Door may be provided with perimeter seal for jambs. Delete if not required.
          d.Perimeter Seal: Provide complete weather stripping system to reduce air infiltration. Weather stripping shall be replaceable.
          1)For bracket mounted doors provide climate seal or vinyl seal with aluminum retainer.
          2)For angle mounted doors provide angle clip-on seal.
          ** NOTE TO SPECIFIER ** Door may be provided with exterior or interior locking device. Retain or delete paragraph below to suit project.
          e.Furnish door system with locks: Exterior lock with five-pin tumbler cylinder, night latch and steel bar engaging track.
          f.Furnish door system with locks: Interior lock with dead bolt provided with hole to receive padlock provided by Owner.
          ** NOTE TO SPECIFIER ** Delete sectional ribbed pan doors if not required.
 
          2.3SECTIONAL RIBBED PAN DOOR
 
          A.SteelForm as manufactured by Raynor Garage Doors:
          1.Doors:
          a.Operation:
          ** NOTE TO SPECIFIER ** Delete door operation not required. There are restrictions on size of door for manual or hand chain operation.
          1)Provide doors designed for manual operation.
          2)Provide doors designed for hand chain operation.
          3)Provide doors designed for electric motor operation.
          b.Jamb Construction:
          ** NOTE TO SPECIFIER ** Delete jamb not required.
          1)Steel jambs with self-tapping fasteners.
          2)Wood jambs with lag screw fasteners.
          3)Masonry jambs with anchor bolt fasteners.
          c.Structural Performance Requirements:
          ** NOTE TO SPECIFIER ** Insert required wind load p.s.f.
          1)Wind Loads: Uniform pressure of: ________ psf.
          2.Sections:
          ** NOTE TO SPECIFIER ** Delete door model SteelForm Optima, SteelForm Standard (20 ga), SteelForm Standard (24 ga) or SteelForm Basic if not required.
          a.SteelForm Optima:
          1)Section end stiles to be 13 gauge galvanized steel. Center stiles to be a minimum 16 gauge thickness. End stiles and center stiles to be riveted to outside face with stainless steel rivets and resistance welded to interior rail.
          2)Material: Steel pan construction, 2 inches (51mm) thick, roll formed from 16 gauge draw-quality, hot-dipped galvanized (G90) steel complying with ASTM A 653. Exterior of door to have flush face and roll-formed tongue and groove joints for weathertight closure.
          3)Finish: Exterior skin to have two coats of paint, one primer coat and one finish coat.
          a)Color: White polyester paint.
          b.SteelForm Standard (20 ga):
          1)Section end stiles to be 13 gauge galvanized steel. Center stiles to be a minimum 16 gauge thickness. End stiles and center stiles to be riveted to outside face with stainless steel rivets and resistance welded to interior rail.
          2)Material: Steel pan construction, 2 inches (51mm) thick, roll-formed from 20 gauge commercial quality, hot-dipped galvanized (G90) steel complying with ASTM A 653. Exterior of door to have flush face and roll-formed tongue and groove joints for weathertight closure.
          3)Finish: Exterior skin to have two coats of paint, one primer coat and one finish coat.
          a)Color: White polyester paint.
          c.SteelForm Standard (24 ga):
          1)Section end stiles and center stiles to be minimum 16 gauge galvanized steel. End stiles and center stiles to be riveted to outside face with stainless steel rivets and resistance welded to interior rail.
          2)Material: Steel pan construction, 2 inches (51mm) thick, roll- formed from 24 gauge commercial quality, hot-dipped galvanized steel complying with ASTM A 653. Exterior of door to have two deep ribs, four pencil grooves, and roll-formed tongue-and-groove joints for weathertight closure.
          3)Finish: Exterior skin to have two coats of paint, one primer coat and one finish coat.
          ** NOTE TO SPECIFIER ** Delete color not required.
          a)Color: White polyester paint.
          b)Color: Dark Brown Kynar paint.
          c)Color: Frost White Kynar paint.
          d)Color: Beige Kynar paint.
          e)Color: Sepia Brown Kynar paint.
          d.SteelForm Basic:
          1)Section end stiles and center stiles to be a minimum 16 gauge galvanized steel. End stiles and center stiles to be riveted to outside face with stainless steel rivets and resistance welded to interior rail.
          2)Material: Steel pan construction, 2 inches (51mm) thick, roll formed from 24 gauge commercial quality, hot-dipped galvanized steel complying with ASTM A 653. Exterior of door to have two deep ribs, four pencil grooves, and roll-formed tongue-and-groove joints for weathertight closure.
          3)Finish: Exterior skin to have two coats of paint, one primer coat and one finish coat.
          a)Color: White polyester paint.
          e.Insulation:
          ** NOTE TO SPECIFIER ** Delete insulation and back covers not required.
          1)Expanded polystyrene with R-value of 7.70 with white impact-resistant textured covers.
          2)Expanded polystyrene with R-value of 7.87 with 1/8 inch (3.2mm) prime-painted hardboard covers.
          3)Expanded polystyrene with R-value of 7.70 with 26 gauge hot-dipped galvanized steel covers, stucco embossed and painted gray.
          4)Expanded polystyrene with R-value of 7.70 with 24 gauge hot-dipped galvanized steel covers, painted gray.
          5)Expanded polystyrene with R-value of 7.70 with 20 gauge hot-dipped galvanized steel covers, painted gray.
          f.Seals: Bottom of door to have flexible U-shaped vinyl seal retained in aluminum rail. Optional blade seal on top section to prevent airflow above header
          g.Trussing: Doors designed to withstand specified windload. Deflection of door in horizontal position to be maximum of 1/120th of door width.
          ** NOTE TO SPECIFIER ** Some restrictions may apply based on door height. Actual window width may vary slightly based on door width. Delete if not required.
          3.Windows: Locations to comply with door elevation drawings.
          ** NOTE TO SPECIFIER ** Delete window not required.
          a.24 inches by 8 inches (610 mm by 203 mm) oval window encased in a one-piece vulcanized EPDM rubber frame.
          b.Full-view window consisting of aluminum stile and rail construction and color matched to door exterior with powdercoat paint.
          ** NOTE TO SPECIFIER ** Door sections are available glazed with insulating glass. Retain, edit or delete paragraphs below to suit project.
          1)Glazing: Windows to be provided with insulated glazing units as follows:
          ** NOTE TO SPECIFIER ** Option below available for oval and full-view type windows. Delete if not required.
          a)Glass consisting of two panes of 1/8 inch (3.2 mm) thick DSB glass.
          ** NOTE TO SPECIFIER ** Options below available for oval-type windows only. Delete if not required.
          b)Glass consisting of two panes of 3/16 inch (4.8 mm) thick glass.
          c)Reinforced glass consisting of one pane of 1/4 inch (6.4 mm) thick wire-reinforced glass (exterior pane) and one pane of 1/8 inch (3.2 mm) DSB glass (interior pane).
          4.Mounting: Sections mounted in door opening using:
          ** NOTE TO SPECIFIER ** Delete mounting not required.
          a.Between-Jamb Bracket Mounting: sections mounted between door jambs, seal against exterior perimeter seal installed along vertical and top horizontal edges of jambs.
          b.Lap Jamb Angle Mounting: section overlap door jambs by 1 inch (25 mm) on each side of door opening.
          5.Track:
          a.Material: Hot-dipped galvanized steel (ASTM A 653), fully adjustable for adequate sealing of door to jamb or weatherseal.
          b.Configuration Type:
          ** NOTE TO SPECIFIER ** Delete configuration type not required.
          1)Configuration Type: Normal Headroom.
          2)Configuration Type: Low Headroom.
          3)Configuration Type: Vertical Lift.
          4)Configuration Type: Lift-Clearance.
          5)Configuration Type: Incline.
          6)Configuration Type: Contour.
          c.Track Size:
          ** NOTE TO SPECIFIER ** Delete track size not required.
          1)Size: 2 inches (51 mm).
          2)Size: 3 inches (76 mm).
          ** NOTE TO SPECIFIER ** Some restrictions apply based on Configuration Type and Size. The only mounting available on 3-inch lift-clearance is Floor-to-Shaft Angle-Mount. Refer to manufacturer's literature for other restrictions. Delete mounting not required.
          d.Mounting:
          1)Bracket-Mount using adjustable track brackets for use on 2-inch track with wood jambs.
          2)Floor-to-Header Angle-Mount consisting of continuous angle extending from the floor up to the door header for use with steel, wood, or masonry jambs. Continuous angle size not less than 2-5/16 inches by 4 inches by 3/32 inch (59 by 102 by 2.5 mm) on 2-inch track and 3-1/2 inches by 5 inches by 1/8 inches (89 by 127by 3.2 mm) on 3-inch track.
          3)Floor-to-Shaft Angle-Mount consisting of continuous angle extending from the floor, past header, completely up to door shaft for use with steel, wood, or masonry jambs. Continuous angle size not less than 2-5/16 inches by 4 inches by 3/32 inch (59 by 102 by 2.5 mm) on 2-inch track and 3-1/2 inches by 5 inches by 1/8 inches (89 by 127by 3.2 mm) on 3-inch track.
          e.Finish:
          ** NOTE TO SPECIFIER ** Delete finish not required.
          1)Galvanized.
          2)White Powdercoat.
          6.Counterbalance:
          a.Counterbalance System: Provided with aircraft-type, galvanized steel lifting cables with minimum safety factor of 5. Torsion Springs consisting of heavy-duty oil-tempered wire torsion springs on a continuous ball-bearing cross-header shaft.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. For high cycle insert the required cycle life (15,000 - 200,000),
          1)Spring Cycle Requirements: Standard 10,000 cycles.
          2)Spring Cycle Requirements: High cycle: ___________ cycles.
          7.Hardware:
          a.Hinges and Brackets: Fabricated from galvanized steel.
          ** NOTE TO SPECIFIER ** Delete track size not required.
          b.Track Rollers: 2 inches (50.8 mm) diameter consistent with track size, with hardened steel ball bearings.
          c.Track Rollers: 3 inches (76.2 mm) diameter consistent with track size, with hardened steel ball bearings.
          ** NOTE TO SPECIFIER ** Door may be provided with perimeter seal for jambs. Delete if not required.
          d.Perimeter Seal: Provide complete weather stripping system to reduce air infiltration. Weather stripping shall be replaceable.
          1)For bracket mounted doors provide climate seal or vinyl seal with aluminum retainer.
          2)For angle mounted doors provide angle clip-on seal.
          ** NOTE TO SPECIFIER ** Door may be provided with exterior or interior locking device. Retain or delete paragraph below to suit project.
          e.Furnish door system with locks: Exterior lock with five-pin tumbler cylinder, night latch and steel bar engaging track.
          f.Furnish door system with locks: Interior lock with dead bolt provided with hole to receive padlock provided by Owner.
          ** NOTE TO SPECIFIER ** Delete sectional rail and style doors if not required.
 
          2.4SECTIONAL RAIL AND STYLE ALUMINUM DOORS
 
          A.AlumaView as manufactured by Raynor Garage Doors:
          1.Doors:
          a.Operation:
          ** NOTE TO SPECIFIER ** Delete door operation not required. There are restrictions on size of door for manual or hand chain operation.
          1)Provide doors designed for manual operation.
          2)Provide doors designed for hand chain operation.
          3)Provide doors designed for electric motor operation.
          b.Jamb Construction:
          ** NOTE TO SPECIFIER ** Delete jamb not required.
          1)Steel jambs with self-tapping fasteners.
          2)Wood jambs with lag screw fasteners.
          3)Masonry jambs with anchor bolt fasteners.
          c.Structural Performance Requirements:
          ** NOTE TO SPECIFIER ** Insert required wind load p.s.f.
          1)Wind Loads: Uniform pressure of: ________ psf.
          2.Sections:
          ** NOTE TO SPECIFIER ** Delete door model AlumaView Optima or AlumaView Standard if not required.
          a.AlumaView Optima:
          1)Material: 2 inches (51mm) thick, 6036-T6 aluminum alloy stiles and rails joined together with 5/16 inch (7.9mm) diameter screws. Aluminum panels 0.050 inch (1.3mm) thick fill spaces between stiles and rails and held in place by vinyl snap beads and factory glazed where specified. Combined dimension of two adjoining intermediate meeting rails 2-13/16 inches (80.96mm). End stiles 3-1/8 inches (79.37mm) or 6 inches (158.74mm) wide as determined by overall door width. Center stiles 2-5/8 inches (66.67mm) wide. Bottom rail height 4-3/4 inches (133.34mm).
          2)Finish: All frame extrusions and filler panels finish coated.
          ** NOTE TO SPECIFIER ** Delete color not required.
          a)Color: Clear anodized finish.
          b)Color: Champagne anodized finish.
          c)Color: Light Bronze anodized finish.
          d)Color: Medium Bronze anodized finish.
          e)Color: Dark Bronze anodized finish.
          f)Color: Extra Dark Bronze anodized finish.
          g)Color: Black anodized finish.
          h)ArmorBrite Powdercoat finish
          ** NOTE TO SPECIFIER ** Insert color below.
          1)Color: ____________.
          b.AlumaView Standard:
          1)Material: 1-3/4 inches (44mm) thick, 6036-T6 aluminum alloy stiles and rails joined together with 5/16 inch (7.9mm) diameter screws. Aluminum panels 0.050 inch (1.3mm) thick fill spaces between stiles and rails and held in place by vinyl snap beads and factory glazed where specified. Combined dimension of two adjoining intermediate meeting rails 2-1/4 inches (57.14mm). End stiles 3-1/8 inches (79.37mm) wide. Center stiles 7/16 inches (11.11mm) or 1-7/16 inches (36.51mm) wide. Bottom rail height 2-7/8 inches (73.02mm) or 4-11/16 inches (119.06mm) as determined by overall door width.
          2)Finish: All frame extrusions and filler panels finish coated.
          ** NOTE TO SPECIFIER ** Delete color not required.
          a)Color: Clear anodized finish.
          b)Color: Champagne anodized finish.
          c)Color: Light Bronze anodized finish.
          d)Color: Medium Bronze anodized finish.
          e)Color: Dark Bronze anodized finish.
          f)Color: Extra Dark Bronze anodized finish.
          g)Color: Black anodized finish.
          h)ArmorBrite Powdercoat finish
          ** NOTE TO SPECIFIER ** Insert color below.
          1)Color: ____________.
          c.Seals: Bottom of door to have flexible U-shaped vinyl seal retained in aluminum rail.
          ** NOTE TO SPECIFIER ** Delete seals not required.
          1)Bulb-type joint seal between sections
          2)Blade seal on top section to prevent airflow above header
          ** NOTE TO SPECIFIER ** Doors wider than 14 feet-2 inches (4318mm) may require reinforcing trusses that span across windows. Consult manufacturer for more information.
          d.Trussing: Doors designed to withstand specified windload. Deflection of door in horizontal position to be maximum of 1/120th of door width.
          3.Windows: Provide door sections with windows in lieu of 0.050 inch (1.3mm) aluminum filler panels. Locations to comply with door elevation drawings.
          ** NOTE TO SPECIFIER ** Door sections are available glazed with insulating glass, non-insulating glass, acrylic or polycarbonate. Retain, edit or delete paragraphs below to suit project.
          a.Glazing: Windows to be provided as follows:
          1)1/8 inch (3.2mm) Clear Glass consisting of one pane of 1/8 inch (3.2mm) DSB non-insulated glass.
          2)3/16 inch (4.8mm) Clear Glass consisting of one pane of 3/16 inch (4.8mm) non-insulated glass.
          3)1/4 inch (6.4mm) Clear Glass consisting of one pane of 1/4 inch (6.4mm) non-insulated glass.
          4)1/8 inch (3.2mm) Clear Tempered Glass consisting of one pane of 1/8 inch (3.2mm) non-insulated glass.
          5)1/4 inch (6.4mm) Clear Tempered Glass consisting of one pane of 1/4 inch (6.4mm) non-insulated glass.
          6)3/16 inch (4.88mm) Clear Tempered Glass consisting of one pane of 3/16 inch (4.88mm) non-insulated glass.
          7)1/4 inch (6.4mm) Clear Laminated Glass consisting of one pane of 1/4 inch (6.4mm) non-insulated glass.
          8)1/4 inch (6.4mm) Clear Wire Glass consisting of one pane of 1/4 inch (6.4mm) non-insulated glass.
          9)1/8 inch (3.2mm) Tinted Glass consisting of one pane of 1/8 inch (3.2mm) non-insulated glass.
          10)1/4 inch (6.4mm) Tinted Glass consisting of one pane of 1/4 inch (6.4mm) non-insulated glass.
          11)1/8 inch (3.2mm) Tinted Tempered Glass consisting of one pane of 1/8 inch (3.2mm) non-insulated glass.
          12)1/4 inch (6.4mm) Tinted Tempered Glass consisting of one pane of 1/4 inch (6.4mm) non-insulated glass.
          13)1/2 inch (12.69mm) Insulated Clear Glass consisting of two panes of 1/8 inch (3.2mm) DSB insulated glass.
          4.Mounting: Sections mounted in door opening using:
          ** NOTE TO SPECIFIER ** Delete mounting not required.
          a.Between-Jamb Bracket Mounting: sections mounted between door jambs, seal against exterior perimeter seal installed along vertical and top horizontal edges of jambs.
          b.Lap Jamb Angle Mounting: section overlap door jambs by 1 inch (25 mm) on each side of door opening.
          5.Track:
          a.Material: Hot-dipped galvanized steel (ASTM A 653), fully adjustable for adequate sealing of door to jamb or weatherseal.
          b.Configuration Type:
          ** NOTE TO SPECIFIER ** Delete configuration type not required.
          1)Configuration Type: Normal Headroom.
          2)Configuration Type: Low Headroom.
          3)Configuration Type: Vertical Lift.
          4)Configuration Type: Lift-Clearance.
          5)Configuration Type: Incline.
          6)Configuration Type: Contour.
          c.Track Size:
          ** NOTE TO SPECIFIER ** Delete track size not required.
          1)Size: 2 inches (51 mm).
          2)Size: 3 inches (76 mm).
          ** NOTE TO SPECIFIER ** Some restrictions apply based on Configuration Type and Size. The only mounting available on 3-inch lift-clearance is Floor-to-Shaft Angle-Mount. Refer to manufacturer's literature for other restrictions. Delete mounting not required.
          d.Mounting:
          1)Bracket-Mount using adjustable track brackets for use on 2-inch track with wood jambs.
          2)Floor-to-Header Angle-Mount consisting of continuous angle extending from the floor up to the door header for use with steel, wood, or masonry jambs. Continuous angle size not less than 2-5/16 inches by 4 inches by 3/32 inch (59 by 102 by 2.5 mm) on 2-inch track and 3-1/2 inches by 5 inches by 1/8 inches (89 by 127by 3.2 mm) on 3-inch track.
          3)Floor-to-Shaft Angle-Mount consisting of continuous angle extending from the floor, past header, completely up to door shaft for use with steel, wood, or masonry jambs. Continuous angle size not less than 2-5/16 inches by 4 inches by 3/32 inch (59 by 102 by 2.5 mm) on 2-inch track and 3-1/2 inches by 5 inches by 1/8 inches (89 by 127by 3.2 mm) on 3-inch track.
          e.Finish:
          ** NOTE TO SPECIFIER ** Delete finish not required.
          1)Galvanized.
          2)White Powdercoat.
          6.Counterbalance:
          a.Counterbalance System: Provided with aircraft-type, galvanized steel lifting cables with minimum safety factor of 5. Torsion Springs consisting of heavy-duty oil-tempered wire torsion springs on a continuous ball-bearing cross-header shaft.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. For high cycle insert the required cycle life (15,000 - 200,000),
          1)Spring Cycle Requirements: Standard 10,000 cycles.
          2)Spring Cycle Requirements: High cycle: ___________ cycles.
          7.Hardware:
          a.Hinges and Brackets: Fabricated from galvanized steel.
          ** NOTE TO SPECIFIER ** Delete track size not required.
          b.Track Rollers: 2 inches (50.8 mm) diameter consistent with track size, with hardened steel ball bearings.
          c.Track Rollers: 3 inches (76.2 mm) diameter consistent with track size, with hardened steel ball bearings.
          ** NOTE TO SPECIFIER ** Door may be provided with perimeter seal for jambs. Delete if not required.
          d.Perimeter Seal: Provide complete weather stripping system to reduce air infiltration. Weather stripping shall be replaceable.
          1)For bracket mounted doors provide climate seal or vinyl seal with aluminum retainer.
          2)For angle mounted doors provide angle clip-on seal.
          ** NOTE TO SPECIFIER ** Door may be provided with exterior or interior locking device. Retain or delete paragraph below to suit project.
          e.Furnish door system with locks: Exterior lock with five-pin tumbler cylinder, night latch and steel bar engaging track.
          f.Furnish door system with locks: Interior lock with dead bolt provided with hole to receive padlock provided by Owner.
          ** NOTE TO SPECIFIER ** Delete commercial sectional raised panel doors if not required.
 
          2.5COMMERCIAL SECTIONAL RAISED PANEL DOOR
 
          A.DesignForm as manufactured by Raynor Garage Doors:
          1.Doors:
          a.Operation:
          ** NOTE TO SPECIFIER ** Delete door operation not required. There are restrictions on size of door for manual or hand chain operation.
          1)Provide doors designed for manual operation.
          2)Provide doors designed for hand chain operation.
          3)Provide doors designed for electric motor operation.
          b.Jamb Construction:
          ** NOTE TO SPECIFIER ** Delete jamb not required.
          1)Steel jambs with self-tapping fasteners.
          2)Wood jambs with lag screw fasteners.
          3)Masonry jambs with anchor bolt fasteners.
          c.Structural Performance Requirements:
          ** NOTE TO SPECIFIER ** Insert required wind load p.s.f.
          1)Wind Loads: Uniform pressure of: ________ psf.
          2.Sections:
          ** NOTE TO SPECIFIER ** Delete door model DesignForm Optima or DesignForm Standard if not required.
          a.DesignForm Optima:
          1)Sections shall be steel sandwich construction, 2 inches (51 mm) thick, with an injected polyurethane foam insulated core with interior and exterior skins separated by continuous thermal break. Sections shall feature a pinch-resistant, tongue-and-groove joint for weather-tight closure between sections. Exterior surface of sections shall feature embossed Colonial Raised Panels, Ranch Raised Panels or Flush Woodgrain Surface.
          2)Material: Exterior skin shall be woodgrain textured, interior skin shall be stucco textured. Overall section skins to be constructed of 24 gauge embossed (.030" overall steel thickness) hot-dipped galvanized steel complying with ASTM A 653. Hinge reinforcement plates shall be 19 gauge steel located within section interior at every hinge location. End stiles shall be 18 gauge galvanized steel with white finish.
          3)Finish: Exterior skin to have two coats of paint, one primer coat and one finish coat.
          ** NOTE TO SPECIFIER ** Delete color not required.
          a)Color: White polyester paint.
          b)Color: Almond polyester paint.
          c)Color: GrayTone polyester paint.
          d)Color: ClayTone polyester paint.
          e)Color: Hunter Green Kynar paint.
          f)Color: Dark Brown Kynar paint.
          4)Insulation: Injected polyurethane with R-value of 18
          b.DesignForm Standard:
          1)Sections shall be steel sandwich construction, 1-3/8 inches (35 mm) thick, with an injected polyurethane foam insulated core with interior and exterior skins separated by continuous thermal break. Sections shall feature a pinch-resistant, tongue-and-groove joint for weather-tight closure between sections. Exterior surface of sections shall feature embossed Colonial Raised Panels, Ranch Raised Panels or Flush Woodgrain Surface.
          2)Material: Exterior skin shall be woodgrain textured, interior skin shall be stucco textured. Overall section skins to be constructed of 24 gauge embossed (.030" overall steel thickness) hot-dipped galvanized steel complying with ASTM A 653. Hinge reinforcement plates shall be 19 gauge steel located within section interior at every hinge location. End stiles shall be 18 gauge galvanized steel per ASTM A-653 with white finish.
          3)Finish: Exterior skin to have two coats of paint, one primer coat and one finish coat.
          ** NOTE TO SPECIFIER ** Delete color not required.
          a)Color: White polyester paint.
          b)Color: Almond polyester paint.
          c)Color: ClayTone polyester paint.
          d)Color: Dark Brown Kynar paint.
          ** NOTE TO SPECIFIER ** Delete insulation if not required.
          4)Insulation: Injected polyurethane with R-value of 13.
          c.Seals: Bottom of door to have flexible U-shaped vinyl seal retained in aluminum rail. Optional blade seal on top section to prevent airflow above header
          d.Trussing: Doors designed to withstand specified windload. Deflection of door in horizontal position to be maximum of 1/120th of door width.
          ** NOTE TO SPECIFIER ** Some restrictions may apply based on door height. Actual window width may vary slightly based on door width. Delete if not required.
          3.Windows: Locations to comply with door elevation drawings.
          ** NOTE TO SPECIFIER ** Delete window not required.
          a.Colonial style 17 inches by 12 inches (432 mm by 305 mm) minimum window encased in an extruded PVC frame.
          b.Ranch style 40 inches by 12 inches (1016 mm by 305 mm) window minimum encased in an extruded PVC frame.
          ** NOTE TO SPECIFIER ** Delete glass not required.
          1)Glazing: Windows to be provided with glazing units as follows:
          a)Single glass consisting of one pane of 1/8 inch (3.2 mm) thick DSB glass.
          b)Insulated glass consisting of two panes of 1/8 inch (3.2 mm) thick glass.
          4.Mounting: Sections mounted in door opening using:
          ** NOTE TO SPECIFIER ** Delete mounting not required.
          a.Between-Jamb Bracket Mounting: sections mounted between door jambs, seal against exterior perimeter seal installed along vertical and top horizontal edges of jambs.
          b.Lap Jamb Angle Mounting: section overlap door jambs by 1 inch (25 mm) on each side of door opening.
          5.Track:
          a.Material: Hot-dipped galvanized steel (ASTM A 653), fully adjustable for adequate sealing of door to jamb or weatherseal.
          b.Configuration Type:
          ** NOTE TO SPECIFIER ** Delete configuration type not required.
          1)Configuration Type: Normal Headroom.
          2)Configuration Type: Low Headroom.
          3)Configuration Type: Vertical Lift.
          4)Configuration Type: Lift-Clearance.
          5)Configuration Type: Incline.
          6)Configuration Type: Contour.
          c.Track Size:
          ** NOTE TO SPECIFIER ** Delete track size not required.
          1)Size: 2 inches (51 mm).
          2)Size: 3 inches (76 mm).
          ** NOTE TO SPECIFIER ** Some restrictions apply based on Configuration Type and Size. The only mounting available on 3-inch lift-clearance is Floor-to-Shaft Angle-Mount. Refer to manufacturer's literature for other restrictions. Delete mounting not required.
          d.Mounting:
          1)Bracket-Mount using adjustable track brackets for use on 2-inch track with wood jambs.
          2)Floor-to-Header Angle-Mount consisting of continuous angle extending from the floor up to the door header for use with steel, wood, or masonry jambs. Continuous angle size not less than 2-5/16 inches by 4 inches by 3/32 inch (59 by 102 by 2.5 mm) on 2-inch track and 3-1/2 inches by 5 inches by 1/8 inches (89 by 127by 3.2 mm) on 3-inch track.
          3)Floor-to-Shaft Angle-Mount consisting of continuous angle extending from the floor, past header, completely up to door shaft for use with steel, wood, or masonry jambs. Continuous angle size not less than 2-5/16 inches by 4 inches by 3/32 inch (59 by 102 by 2.5 mm) on 2-inch track and 3-1/2 inches by 5 inches by 1/8 inches (89 by 127by 3.2 mm) on 3-inch track.
          e.Finish:
          ** NOTE TO SPECIFIER ** Delete finish not required.
          1)Galvanized.
          2)White Powdercoat.
          6.Counterbalance:
          a.Counterbalance System: Provided with aircraft-type, galvanized steel lifting cables with minimum safety factor of 5. Torsion Springs consisting of heavy-duty oil-tempered wire torsion springs on a continuous ball-bearing cross-header shaft.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. For high cycle insert the required cycle life (15,000 - 200,000),
          1)Spring Cycle Requirements: Standard 10,000 cycles.
          2)Spring Cycle Requirements: High cycle: ___________ cycles.
          7.Hardware:
          a.Hinges and Brackets: Fabricated from galvanized steel.
          ** NOTE TO SPECIFIER ** Delete track size not required.
          b.Track Rollers: 2 inches (50.8 mm) diameter consistent with track size, with hardened steel ball bearings.
          c.Track Rollers: 3 inches (76.2 mm) diameter consistent with track size, with hardened steel ball bearings.
          ** NOTE TO SPECIFIER ** Door may be provided with perimeter seal for jambs. Delete if not required.
          d.Perimeter Seal: Provide complete weather stripping system to reduce air infiltration. Weather stripping shall be replaceable.
          1)For bracket mounted doors provide climate seal or vinyl seal with aluminum retainer.
          2)For angle mounted doors provide angle clip-on seal.
          ** NOTE TO SPECIFIER ** Door may be provided with exterior or interior locking device. Retain or delete paragraph below to suit project.
          e.Furnish door system with locks: Exterior lock with five-pin tumbler cylinder, night latch and steel bar engaging track.
          f.Furnish door system with locks: Interior lock with dead bolt provided with hole to receive padlock provided by Owner.
 
          B.StyleForm as manufactured by Raynor Garage Doors:
          1.Doors:
          a.Operation:
          ** NOTE TO SPECIFIER ** Delete door operation not required. There are restrictions on size of door for manual or hand chain operation.
          1)Provide doors designed for manual operation.
          2)Provide doors designed for hand chain operation.
          3)Provide doors designed for electric motor operation.
          b.Jamb Construction:
          ** NOTE TO SPECIFIER ** Delete jamb not required.
          1)Steel jambs with self-tapping fasteners.
          2)Wood jambs with lag screw fasteners.
          3)Masonry jambs with anchor bolt fasteners.
          c.Structural Performance Requirements:
          ** NOTE TO SPECIFIER ** Insert required wind load p.s.f.
          1)Wind Loads: Uniform pressure of: ________ psf.
          2.Sections:
          ** NOTE TO SPECIFIER ** Delete door model StyleForm Optima, StyleForm Standard or StyleForm Basic if not required.
          a.StyleForm Optima:
          1)Sections shall be steel sandwich construction, 2 inches (51mm) thick, mechanically interlocked and pressure bonded to an expanded polystyrene insulated core. Interior and exterior skins to be separated by continuous thermal break and durometer vinyl seal held in place by mechanical interlock for weather-tight closure between sections. Exterior surface of sections shall feature embossed Colonial Raised Panels, Ranch raised Panels or Flush Woodgrain Surface.
          2)Material: Exterior and interior skin to be roll-formed from 27 gauge (0.015 inch minimum thickness) draw-quality hot-dipped galvanized steel complying with ASTM A 653 with woodgrain texture. Hinge reinforcement plates shall be 16 gauge steel located within section interior at every hinge location. End stiles to be 18 gauge galvanized steel.
          3)Finish: Exterior skin to have two coats of paint, one primer coat and one finish coat.
          ** NOTE TO SPECIFIER ** Delete color not required.
          a)Color: White polyester paint.
          b)Color: Almond polyester paint.
          c)Color: BronzeTone polyester paint.
          d)Color: ClayTone polyester paint.
          e)Color: Dark Brown Kynar paint.
          f)Color: Frost White Kynar paint.
          g)Color: Beige Kynar paint.
          h)Color: Sepia Brown Kynar paint.
          i)ArmorBrite Powdercoat finish
          ** NOTE TO SPECIFIER ** Insert color below.
          1)Color: ____________.
          4)Insulation: Expanded polystyrene with R-value of 10.25
          b.StyleForm Standard:
          1)Sections shall be steel pan construction, 2 inches (51mm) thick, with roll-formed tongue-and-groove joints for weather-tight closure between sections. Exterior surface of sections shall feature embossed Colonial Raised Panels or Ranch raised Panels.
          2)Material: Section roll-formed from 24 gauge (0.022 inch minimum thickness) draw-quality hot-dipped galvanized steel complying with ASTM A 653 with woodgrain texture. End stiles and center stiles to be riveted to outside face with stainless steel rivets and resistance welded to interior rail.
          3)Finish: Exterior skin to have two coats of paint, one primer coat and one finish coat.
          ** NOTE TO SPECIFIER ** Delete color not required.
          a)Color: White polyester paint.
          b)Color: Almond polyester paint.
          c)Color: BronzeTone polyester paint.
          d)Color: ClayTone polyester paint.
          e)Color: Dark Brown Kynar paint.
          ** NOTE TO SPECIFIER ** Delete insulation if not required.
          4)Insulation: Expanded polystyrene with R-value of 5.0 with white impact-resistant textured covers.
          c.StyleForm Basic:
          1)Sections shall be steel pan construction, 2 inches (51mm) thick, with roll-formed tongue-and-groove joints for weather-tight closure between sections. Exterior surface of sections shall feature embossed Colonial Raised Panels or Ranch raised Panels.
          2)Material: Section roll-formed from 25 gauge (0.017 inch minimum thickness) draw-quality hot-dipped galvanized steel complying with ASTM A 653 with stucco texture. End stiles and center stiles to be riveted to outside face with stainless steel rivets and resistance welded to interior rail.
          3)Finish: Exterior skin to have two coats of paint, one primer coat and one finish coat.
          ** NOTE TO SPECIFIER ** Delete color not required.
          a)Color: White polyester paint.
          b)Color: Almond polyester paint.
          c)Color: ClayTone polyester paint.
          d)Color: Dark Brown Kynar paint.
          ** NOTE TO SPECIFIER ** Delete insulation if not required.
          4)Insulation: Expanded polystyrene with R-value of 5.0 with white impact-resistant textured covers.
          d.Seals: Bottom of door to have flexible U-shaped vinyl seal retained in aluminum rail. Optional blade seal on top section to prevent airflow above header
          e.Trussing: Doors designed to withstand specified windload. Deflection of door in horizontal position to be maximum of 1/120th of door width.
          ** NOTE TO SPECIFIER ** Some restrictions may apply based on door height. Actual window width may vary slightly based on door width. Delete if not required.
          3.Windows: Locations to comply with door elevation drawings.
          ** NOTE TO SPECIFIER ** Delete window not required.
          a.Colonial style 17 inches by 12 inches (432 mm by 305 mm) minimum window encased in an extruded PVC frame.
          b.Ranch style 40 inches by 12 inches (1016 mm by 305 mm) window minimum encased in an extruded PVC frame.
          ** NOTE TO SPECIFIER ** Door sections are available glazed with glass. Retain, edit or delete paragraphs below to suit project.
          1)Glazing: Windows to be provided with glazing units as follows:
          ** NOTE TO SPECIFIER ** Option below available for StyleForm Optima windows only. Delete if not required.
          a)Glass consisting of two panes of 1/8 inch (3.2 mm) thick DSB glass.
          ** NOTE TO SPECIFIER ** Options below available for StyleForm Standard and StyleForm Basic windows only. Delete if not required.
          b)Glass consisting of one pane of 1/8 inch (3.2 mm) thick glass.
          4.Mounting: Sections mounted in door opening using:
          ** NOTE TO SPECIFIER ** Delete mounting not required.
          a.Between-Jamb Bracket Mounting: sections mounted between door jambs, seal against exterior perimeter seal installed along vertical and top horizontal edges of jambs.
          b.Lap Jamb Angle Mounting: section overlap door jambs by 1 inch (25 mm) on each side of door opening.
          5.Track:
          a.Material: Hot-dipped galvanized steel (ASTM A 653), fully adjustable for adequate sealing of door to jamb or weatherseal.
          b.Configuration Type:
          ** NOTE TO SPECIFIER ** Delete configuration type not required.
          1)Configuration Type: Normal Headroom.
          2)Configuration Type: Low Headroom.
          3)Configuration Type: Vertical Lift.
          4)Configuration Type: Lift-Clearance.
          5)Configuration Type: Incline.
          6)Configuration Type: Contour.
          c.Track Size:
          ** NOTE TO SPECIFIER ** Delete track size not required.
          1)Size: 2 inches (51 mm).
          2)Size: 3 inches (76 mm).
          ** NOTE TO SPECIFIER ** Some restrictions apply based on Configuration Type and Size. The only mounting available on 3-inch lift-clearance is Floor-to-Shaft Angle-Mount. Refer to manufacturer's literature for other restrictions. Delete mounting not required.
          d.Mounting:
          1)Bracket-Mount using adjustable track brackets for use on 2-inch track with wood jambs.
          2)Floor-to-Header Angle-Mount consisting of continuous angle extending from the floor up to the door header for use with steel, wood, or masonry jambs. Continuous angle size not less than 2-5/16 inches by 4 inches by 3/32 inch (59 by 102 by 2.5 mm) on 2-inch track and 3-1/2 inches by 5 inches by 1/8 inches (89 by 127by 3.2 mm) on 3-inch track.
          3)Floor-to-Shaft Angle-Mount consisting of continuous angle extending from the floor, past header, completely up to door shaft for use with steel, wood, or masonry jambs. Continuous angle size not less than 2-5/16 inches by 4 inches by 3/32 inch (59 by 102 by 2.5 mm) on 2-inch track and 3-1/2 inches by 5 inches by 1/8 inches (89 by 127by 3.2 mm) on 3-inch track.
          e.Finish:
          ** NOTE TO SPECIFIER ** Delete finish not required.
          1)Galvanized.
          2)White Powdercoat.
          6.Counterbalance:
          a.Counterbalance System: Provided with aircraft-type, galvanized steel lifting cables with minimum safety factor of 5. Torsion Springs consisting of heavy-duty oil-tempered wire torsion springs on a continuous ball-bearing cross-header shaft.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. For high cycle insert the required cycle life (15,000 - 200,000),
          1)Spring Cycle Requirements: Standard 10,000 cycles.
          2)Spring Cycle Requirements: High cycle: ___________ cycles.
          7.Hardware:
          a.Hinges and Brackets: Fabricated from galvanized steel.
          ** NOTE TO SPECIFIER ** Delete track size not required.
          b.Track Rollers: 2 inches (50.8 mm) diameter consistent with track size, with hardened steel ball bearings.
          c.Track Rollers: 3 inches (76.2 mm) diameter consistent with track size, with hardened steel ball bearings.
          ** NOTE TO SPECIFIER ** Door may be provided with perimeter seal for jambs. Delete if not required.
          d.Perimeter Seal: Provide complete weather stripping system to reduce air infiltration. Weather stripping shall be replaceable.
          1)For bracket mounted doors provide climate seal or vinyl seal with aluminum retainer.
          2)For angle mounted doors provide angle clip-on seal.
          ** NOTE TO SPECIFIER ** Door may be provided with exterior or interior locking device. Retain or delete paragraph below to suit project.
          e.Furnish door system with locks: Exterior lock with five-pin tumbler cylinder, night latch and steel bar engaging track.
          f.Furnish door system with locks: Interior lock with dead bolt provided with hole to receive padlock provided by Owner.
 
          2.6ELECTRIC OPERATORS
          ** NOTE TO SPECIFIER ** PowerHoist Optima operators (relay logic) feature a heavy-duty gear drive running in oil for high reliability and efficient operation. They are designed for larger sectional doors and higher cycle applications. Rugged Raynor PowerHoist operators are available in a variety of motor, voltage and phase combinations for any commercial or industrial application. Delete if not required.
 
          A.Raynor PowerHoist Optima (relay logic):
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Type: Jackshaft with manual chain hoist.
          2.Type: Trolley.
          ** NOTE TO SPECIFIER ** Delete rating not required.
          3.Motor Horsepower Rating: Continuous 1/2 HP.
          4.Motor Horsepower Rating: Continuous 3/4 HP.
          5.Motor Horsepower Rating: Continuous 1 HP.
          6.Motor Horsepower Rating: Continuous 1-1/2 HP.
          7.Motor Horsepower Rating: Continuous 2 HP.
          ** NOTE TO SPECIFIER ** Delete electrical not required.
          8.Electrical Requirements: 115 volt single phase.
          9.Electrical Requirements: 230 volt single phase.
          10.Electrical Requirements: 230 volt three phase.
          11.Electrical Requirements: 460 volt three phase.
          12.Duty Cycle: 30 cycles/hour or 300 cycles/day.
          13.Control Wiring: 24 volt control with provisions for connection of safety edge to reverse and external radio control hook-up.
          ** NOTE TO SPECIFIER ** Delete control not required.
          a.Provide three button momentary contact "open-close-stop".
          b.Provide custom wiring.
          ** NOTE TO SPECIFIER ** PowerHoist Standard (relay logic) belt-drive operators are designed for medium- to high-cycle applications and for normal- to large-size sectional doors. Rugged Raynor PowerHoist operators are available in a variety of motor, voltage and phase combinations for any commercial or industrial application. Delete if not required.
 
          B.Raynor PowerHoist Standard (relay logic:
          ** NOTE TO SPECIFIER ** Delete types not required.
          1.Type: Jackshaft.
          2.Type: Jackshaft with manual chain hoist.
          3.Type: Trolley.
          ** NOTE TO SPECIFIER ** Delete rating not required.
          4.Motor Horsepower Rating: Continuous 1/3 HP.
          5.Motor Horsepower Rating: Continuous 1/2 HP.
          6.Motor Horsepower Rating: Continuous 3/4 HP.
          ** NOTE TO SPECIFIER ** Delete electrical not required.
          7.Electrical Requirements: 115 volt single phase.
          8.Electrical Requirements: 230 volt single phase.
          9.Electrical Requirements: 230 volt three phase.
          10.Electrical Requirements: 460 volt three phase.
          11.Duty Cycle: 30 cycles/hour or 300 cycles/day.
          12.Control Wiring: 24 volt control with provisions for connection of safety edge to reverse and external radio control hook-up.
          ** NOTE TO SPECIFIER ** Delete control not required.
          a.Provide three button momentary contact "open-close-stop".
          b.Provide custom wiring.
          ** NOTE TO SPECIFIER ** PowerHoist Basic (relay logic) belt drive operators are designed for operating sectional or rolling steel doors up to 14 feet high in light duty applications. Rugged Raynor PowerHoist operators are available in a variety of motor, voltage and phase combinations for any commercial or industrial application Delete if not required.
 
          C.Raynor PowerHoist Basic (relay logic:
          ** NOTE TO SPECIFIER ** Delete types not required.
          1.Type: Jackshaft.
          2.Type: Jackshaft with manual chain hoist.
          3.Type: Trolley.
          4.Motor Horsepower Rating: Intermittent 1/2 HP.
          5.Electrical Requirements: 115 volt single phase.
          6.Duty Cycle: 10 cycles/hour.
          7.Control Wiring: 24 volt control with provisions for connection of safety edge to reverse and external radio control hook-up.
          ** NOTE TO SPECIFIER ** Delete control not required.
          a.Provide three button momentary contact "open-close-stop".
          ** NOTE TO SPECIFIER ** ControlHoist Optima operators (solid state) feature a heavy-duty gear drive running in oil for high reliability and efficient operation. They are designed for larger sectional doors and higher cycle applications. Rugged Raynor PowerHoist operators are available in a variety of motor, voltage and phase combinations for any commercial or industrial application.
 
          D.Raynor ControlHoist Optima (solid state):
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Type: Jackshaft with manual chain hoist.
          2.Type: Trolley.
          ** NOTE TO SPECIFIER ** Delete horsepower ratings not required.
          3.Motor Horsepower Rating: Continuous 1/2 HP.
          4.Motor Horsepower Rating: Continuous 3/4 HP.
          5.Motor Horsepower Rating: Continuous 1 HP.
          6.Motor Horsepower Rating: Continuous 1-1/2 HP.
          7.Motor Horsepower Rating: Continuous 2 HP.
          ** NOTE TO SPECIFIER ** Delete electrical requirements not required.
          8.Electrical Requirements: 115 volt single phase.
          9.Electrical Requirements: 230 volt single phase.
          10.Electrical Requirements: 230 volt three phase.
          11.Electrical Requirements: 460 volt three phase.
          12.Duty Cycle: 30 cycles/hour or 300 cycles/day.
          13.Control Wiring: Solid state circuitry with provisions for connection of safety edge to reverse, external radio control hook-up and maximum run timer. Provisions for timers to close, monitored reversing devices, mid stop and lock bar sensor capability.
          ** NOTE TO SPECIFIER ** Delete control not required.
          a.Provide three button momentary contact "open-stop", constant pressure on close (can be changed to momentary to close).
          b.Provide custom wiring.
          ** NOTE TO SPECIFIER ** ControlHoist Standard belt-drive operators are designed for medium- to high-cycle applications and for normal- to large-size sectional doors. Rugged Raynor PowerHoist operators are available in a variety of motor, voltage and phase combinations for any commercial or industrial application.
 
          E.Raynor ControlHoist Standard (solid state):
          ** NOTE TO SPECIFIER ** Delete types not required.
          1.Type: Jackshaft.
          2.Type: Jackshaft with manual chain hoist.
          3.Type: Trolley.
          ** NOTE TO SPECIFIER ** Delete ratings not required.
          4.Motor Horsepower Rating: Continuous 1/3 HP.
          5.Motor Horsepower Rating: Continuous 1/2 HP.
          6.Motor Horsepower Rating: Continuous 3/4 HP.
          ** NOTE TO SPECIFIER ** Delete electrical requirements not required.
          7.Electrical Requirements: 115 volt single phase.
          8.Electrical Requirements: 230 volt three phase.
          9.Electrical Requirements: 208-230 volt three phase.
          10.Electrical Requirements: 460 volt three phase.
          11.Duty Cycle: 30 cycles/hour or 300 cycles/day.
          12.Control Wiring: Solid state circuitry with provisions for connection of safety edge to reverse, external radio control hook-up and maximum run timer. Provisions for timers to close, monitored reversing devices, mid stop and lock bar sensor capability.
          ** NOTE TO SPECIFIER ** Delete control not required.
          a.Provide three button momentary contact "open-close-stop".
          b.Provide custom wiring.
          ** NOTE TO SPECIFIER ** ControlHoist BASIC belt drive operators are designed for operating sectional or rolling steel doors up to 14 feet high in light duty applications. Rugged Raynor PowerHoist operators are available in a variety of motor, voltage and phase combinations for any commercial or industrial application.
 
          F.Raynor ControlHoist Basic (solid state):
          ** NOTE TO SPECIFIER ** Delete types not required.
          1.Type: Jackshaft.
          2.Type: Jackshaft with manual chain hoist.
          3.Type: Trolley.
          4.Motor Horsepower Rating: Intermittent 1/2 HP.
          5.Electrical Requirements: 115 volt single phase.
          6.Duty Cycle: 10 cycles/hour.
          7.Control Wiring: Solid state circuitry with provisions for connection of safety edge to reverse, external radio control hook-up and maximum run timer. Provisions for timers to close, monitored reversing devices, mid stop and lock bar sensor capability.
          ** NOTE TO SPECIFIER ** Delete control not required.
          a.Provide three button momentary contact "open-stop", constant pressure on close (can be changed to momentary to close).
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared. Verify that site conditions are acceptable for installation of doors, operators, controls and accessories. Ensure that openings are square, flush and plumb.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.General: Install door, track and operating equipment complete with all necessary accessories and hardware according to shop drawings, manufacturer's instructions.
 
          B.Lubricate bearings and sliding parts, and adjust doors for proper operation, balance, clearance and similar requirements.
 
          3.4PROTECTION
 
          A.Clean installed products in accordance with manufacturer's instructions prior to Owner's acceptance. Remove and legally dispose of construction debris from project site.
 
          B.Remove temporary coverings and protection of adjacent work areas. Repair or replace installed products damaged prior to or during installation.
 
          C.Lubricate bearings and sliding parts, assure weather tight fit around door perimeter and adjust doors for proper operation, balance, clearance and similar requirements. Protect installed products until completion of project.
 
          D.Touch-up, repair or replace damaged products before Substantial Completion.
 
          E.End of Section