| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Fimbel Architectural Door Specialties LLC, which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
12 Coddington Rd. Whitehouse, NJ 08888-0096 Tel: (908) 534-1732 Fax: (908) 534-9259 Email: Web: www.fimbelarchitecturaldoor.com. [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Fimbel Products are environmentally safe without damaging CFC foams. Insulated products are designed for maximum efficiency. Quality control insures each Fimbel customer will get the finest doors and operators available. Our Engineering department is available to provide assistance to Architects, engineers, and customers to create engineering specifications and solutions for all types of doors and electric operators. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Insulated commercial sectional doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Glazed aluminum sectional doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Carriage style commercial sectional doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Flush wood insulated sectional doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Wood paneled doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Carriage house doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Impact traffic and loading dock doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | High speed coiling doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Ventilation doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 08800 - Glazing: Installation requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 09900 - Painting: Field applied stain and paints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 16050 - Basic Electrical Materials and Methods: Electrical, Junction boxes, wiring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Submit drawings in sufficient detail to show fabrication, installation, anchorage, and interface of the work of this section with adjacent work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide setting drawings, templates, and directions for the installation of anchor bolts and other anchorages installed under other sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Submit wiring diagram for electrically operated units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Contract Closeout Submittals: Upon completion of this portion of the Work, and as a condition of its acceptance, deliver to the Architect requisite copies of the following. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Project Record Documents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Operation and Maintenance Data. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer's Certificate: Certify that products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide each sectional overhead door as a complete unit produced by a single manufacturer, including frames, sections, brackets, guides, tracks, counterbalance mechanisms, hardware, operators, and installation accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Submit data for firms and persons to demonstrate their capabilities and experience. Include list of completed projects with project name(s), addresses, names of Architect(s) and Owner(s), plus other relevant information. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Product Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wind Loading: Design and reinforce sectional overhead doors to withstand a minimum 20 psf (96 kg/sm) wind-loading pressure unless indicated otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Fimbel Architectural Door Specialties LLC, which is located at: P. O. Box 96 8 Coddington Rd. ; Whitehouse, NJ 08888-0096; Tel: 908-534-1732; Fax: 908-534-9259; Email: request info; Web: www.fimbelads.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | INSULATED COMMERCIAL SECTIONAL DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Insulated Steel Door: ISO-DOR Laminated VPS Foam Door as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: SI-2424 - 24 gauge (0.607 mm) steel exterior, 0.016 inch (0.4 mm) steel interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: SI-2424A - 24 gauge (0.607 mm) steel exterior, 24 gauge (0.511 mm) aluminum interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model: SI-2024 - 20 gauge (0.912 mm) steel exterior, 0.016 inch (0.4 mm) steel interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model: SI-2024A - 20 gauge (0.912 mm) steel exterior, 24 gauge (0.511 mm) aluminum interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Model: SI-1624 - 16 gauge (1.519 mm) steel exterior, 0.016 inch (0.4 mm) steel interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Model: SI-1624A - 16 gauge (1.519 mm) steel exterior, 24 gauge (0.511 mm) aluminum interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Laminated sandwich panel construction: 30 psf (145 kg/sm) wind load rating and heavy gauge pre-painted embossed steel skins. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | VPS Foam Plastic Core: High density, CFC free, maximum R values: R=13.62. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Interlocking Tongue and Groove joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | End Stiles: Heavy 16 gauge (1.519 mm) steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Bottom and top weather stripping: EPDM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Glazing: Lites shall be 20 inches by 5 inches (508 mm b 127 mm) insulated acrylic set in EPDM gaskets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Glazing: Lites shall be 25 inches by12 inches (635 mm by 305 mm) insulated acrylic set in EPDM gaskets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Glazing: Full vision aluminum sections single or double glazed as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Insulated Aluminum Door: ISO-DOR Aluminum Laminated VPS Foam Door as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: AI-2424 - 24 gage aluminum exterior and interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Laminated sandwich panel construction: 30 psf (145 kg/sm) wind load rating and heavy gauge prepainted embossed steel skins exceed industry standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | VPS Foam Plastic Core: High density, CFC free, maximum R values: R=12.53. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Interlocking Frame: Mill finish silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Bottom and top weather strip: EPDM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Glazing: Lites will be 20 inches by 5 inches (508 mm by 127 mm) acrylic set EPDM gaskets. Full vision aluminum sections single or double glazed as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Insulated Fiberglass Door: ISO-DOR Fiberglass Laminated VPS Foam as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: AI- 4040 - .040 fiberglass exterior and interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Laminated sandwich panel construction: 30 psf (145 kg/sm) wind load rating and heavy gauge prepainted embossed steel skins exceed industry standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | VPS Foam Plastic Core: High density, CFC free, maximum R values: R=12.53. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Interlocking Frame: Mill finish silver. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Bottom & Top Weatherstrip: EPDM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Glazing: Lites will be 20 inches by 5 inches (508 mm by 127 mm) acrylic set EPDM gaskets. Full vision aluminum sections single or double glazed as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | GLAZED ALUMINUM SECTIONAL DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Heavy Duty Clearview Industrial Aluminum Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: AC-50 as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bolted Construction: All Horizontal rails are bolted to the vertical stiles and mullions for ease of component replacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Interlocking weather Joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Snap-in glazing bead. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Rubber bottom astragal: Perimeter seal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Glazing: DSB Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glazing: Tempered Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glazing: Insulated Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Glazing: Aluminum Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Finish: Clear Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Finish: Polar White Enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Finish: Doric Brown Enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | CARRIAGE STYLE COMMERCIAL SECTIONAL DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: RT-3000 - Roaring Twenties as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Hardwood Composite Construction with inlaid overlays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Simulated "V" groove, beadboard, or raised panel designs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Insulated foam core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Paint grade, factory sealed and primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | True-Divided windows, grills or solid. Refer to drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Window layouts, arch tops, custom sizes and designs as indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product: EA-4000 - Early American Commercial Wood as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tongue and groove board and batten construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cedar or Mahogany overlays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Insulated foam core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Heavy-duty construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | True-divided window or solid as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Special: Window layout, arch tops, custom sizes and designs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Stain grade exterior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Product: EU-5000 - Euro-Dor as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | PVC precision carved face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | UV protected white maintenance free face, filed painted refer to schedule or drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Insulated foam core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | PVC perimeter and flush interior face | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Grill windows or solid as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Carvings, architectural window treatments, arch tops, and custom sizes and designs as indicated on the drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FLUSH WOOD INSULATED SECTIONAL DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Flush Hardboard Insulated Wood Door as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: WF-720. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Polystyrene Insulation Core: Micro sanded to the exact thickness, R=7.18. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Ship-lap weather joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Exterior Grade Door Skins: Waterproof bonded. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Continuous Milled Channel: Provides air circulation to dissipate condensate moisture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Double Contract Neoprene Bottom Astragal: Designed to form a tight closure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glazing: 20 inches by 5 inches (508 mm b 127 mm) or 25 inches by12 inches (635 mm by 305 mm) insulated acrylic windows. Full view wood sections single or double glazed as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Flush Crezon Insulated Wood Door as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: WF-820. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Polystyrene Insulation Core: Micro sanded to the exact thickness, R=7.18 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Ship-lap weather joints: To provide a tight weatherseal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Exterior Grade Door Skins: Waterproof bonded. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Continuous Milled Channel: Provides air circulation to dissipate condensate moisture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Double Contract Neoprene Bottom Astragal: Designed to form a tight closure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glazing: 20 inches by 5 inches (508 mm b 127 mm) or 25 inches by12 inches (635 mm by 305 mm) insulated acrylic windows. Full view wood sections single or double glazed as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | WOOD PANELED DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: W-700 - Paneled Wood as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product: W-800 - Heavy Duty Paneled Wood as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Kiln Dried Millwork: 3/4 inch (19 mm) thick Sitka Spruce or West Coast Hemlock. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 1/4 inch (6 mm) hardboard panels, plywood panels, or glass as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Ship-Lap Weather Joints: To provide tight weatherseal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mortised and tenon construction: Waterproof glued and steel pinned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Load bearing bottom rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Smooth Surfaces: All sections sanded 2 sides to provide a smooth surface ready for field painting | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glazing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | CARRIAGE HOUSE DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Insulated Batten Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Early American Series as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Design: AM-407 Williamsburg. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door Design: AM-433 Concord. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door Design: AM-410 Roanoke. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Design: AM-477 Salem. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Design: AM-408 Morristown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Door Design: AM-454 Gettysburg. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Door Design: AM-488 Lexington. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Door Design: AM-448 Valley Forge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Stain Grade Meranti-Mahogany with Beadboard battens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Stain Grade Meranti-Mahogany with T&G V-Groove battens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Stain Grade Western Red Cedar with T&G V-Groove battens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Solid or Tru-Divided window as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Insulated core. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Heavy duty wood frame at all hardware fastening points. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Paint Grade Insulated Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Roaring Twenties Series as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Design: RT-307 St. Louis. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door Design: RT-317 Hartford. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door Design: RT-333 Chicago. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Design: RT-367 Philadelphia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Design: RT-347 New York. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Door Design: RT-308 Richmond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Door Design: RT-318 Detroit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Door Design: RT-334 Newark. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Door Design: RT-358 Harlem. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Door Design: RT-378 Boston. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Insulated core: R = 7.42. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Tempered hardboard interior with MDF exterior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Face: Simulated V-Groove Batten. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Face: Beadboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Heavy duty wood frame at all hardware fastening points. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Solid or glazed s scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | 5 Year Extended Warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Raised Panel Paint Grade Insulated Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Roaring Twenties "RP" Series as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Design: RP-617 Cleveland. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door Design: RP-627 Annapolis. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door Design: RP-633 Atlanta. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Design: RP-695 Washington. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Design: RP 677 Portsmouth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Door Design: RP-618 Pittsburgh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Door Design: RP-628 Wilmington. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Door Design: RP-634 Savannah. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Door Design: RP-696 Lancaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Door Design: RP 678 Buffalo. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Insulated core: R = 7.42. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Tempered hardboard interior with MDF exterior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Face: Simulated V-Groove Batten. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Face: Beadboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Heavy duty wood frame at all hardware fastening points. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Solid or glazed as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | 5 Year Extended Warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Vinyl Insulated Carriage House Door: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Euro Door Series as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Design: EU-500 Stockholm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door Design: EU-502 Florence. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door Design: EU-504 Brussels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Design: EU-506 Geneva. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Design: EU-508 Amsterdam. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Door Design: EU-510 Dublin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Door Design: EU-501 Luxembourg. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Door Design: EU-503 Milan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Door Design: EU-505 Athens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Door Design: EU-507 Edinburgh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Door Design: EU-509 Barcelona. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Door Design: EU-511 Madrid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | High impact weatherable PVC face - prefinished. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Vinyl interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Heavy duty frame at all hardware fastening points. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Insulated core: R=8.16. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Solid or glazed as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Limited Lifetime Extended Warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Paint Grade and Stain Grade Insulated Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: Deluxe Estates Series as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Design: DE-27 Carnegie. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door Design: DE-247 Grayson. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door Design: DE-257 Baldwin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Design: DE-277 Wentworth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Design: DE-228 Morris. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Door Design: DE-248 Douglas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Door Design: DE-258 Drisco. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Door Design: DE-278 Wharton. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Stain grade doors with plywood interior, paint grade with tempered hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Hardwood composite Cope and Bead overlay on paint grade doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Meranti-Mahongany Cope and Bead overlay on stain grade doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Heavy duty wood frame at all hardware fastening points. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Insulated core: R=7.18. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Solid or glazed as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Insulated Wood Carriage House Door: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product: American Estates Series as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Design: AE-123 Monticello. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door Design: AE-133 Mt. Vernon. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door Design: AE-153 Belle Meade. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Door Design: AE-173 Greenbriar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Door Design: AE-124 Shelburne. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Door Design: AE-134 Longwood. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Door Design: AE-154 Rosedown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Door Design: AE-174 Sagamore. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Insulated stile and rail construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Glazing as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | TRACKS, SUPPORTS, AND ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Tracks: Provide manufacturer's standard galvanized steel track system, sizing for door size and weight, and designed clearance shown. Provide complete track assembly including brackets, bracing and reinforcing for rigid support of ball-bearing roller guides for required door type and size. Slope tracks at proper angle from vertical or otherwise design to ensure tight closure at jambs when door unit is closed. Weld or bolt to track supports. Slot Vertical sections of track at 2 inches (51 mm) o.c. for door-drop safety device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Track Reinforcement and Supports: Provide galvanized steel track reinforcement and support members. Secure, reinforce and support tracks as required for size and weight of door to provide strength and rigidity without sag, sway, and vibration during opening and closing of doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Support and attach tracks to opening jambs with continuous angle welded to tracks and attached to wall. Support horizontally (ceiling tracks) with continuous angle welded to track and supported by laterally braced attachments to overhead structural members at curve and end of tracks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Weather Seals: Provide continuous rubber, neoprene, or flexible vinyl adjustable weather-strip gasket at tops and compressible astragals on bottoms of each overhead door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide continuous flexible seals at doorjamb edges for a fully weather tight installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | HARDWARE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide heavy-duty, rust-resistant hardware, with galvanized or cadmium-plated or stainless steel fasteners, to suit type of door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Hinges: Provide heavy-duty steel hinges at each end stile and at each intermediate stile, per manufacturer's recommendation for size of door. Attach hinges to door sections through stiles and rails with bolts and lock nuts or lock washers and nuts. Use rivets or self-tapping fasteners where access to nuts is not possible. Provide double-end hinges, where required, for doors exceeding 16 feet in width, unless otherwise recommended by door manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Hardened steel tires. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lock: Cylinder as scheduled. Refer to Section 08710. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.10 | COUNTERBALANCING MECHANISM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide cast-aluminum or gray-iron casting cable drums, grooved to receive cable. Mount counterbalance mechanism with manufacturer's standard ball-bearing brackets at each end of the shaft. Provide one additional midpoint bracket for shafts up to 16 feet (4877 mm) long and two additional brackets at one-third points to support shafts over 16 feet (4877 mm) long, unless closer spacing recommended by door manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide a spring bumper at each horizontal track to cushion door at end of opening operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.11 | DOOR OPERATORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Furnish electric door-operator assembly of size and capacity recommended and provided by door manufacturer, complete with electric motor and factory pre-wired motor controls, reduction unit, solenoid-operated brake, clutch, remote-control stations and control devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide hand operated disconnect or mechanism for automatically engaging sprocket-chain Operator and releasing brake for emergency manual operation. Include interlock device to automatically prevent motor from operating when emergency sprocket is engaged. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Design operator so that motor may be removed without disturbing limit-switch adjustment and without affecting emergency auxiliary operator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Electric Motors: Provide high-starting torque, reversible, constant duty, Class A-insulated electric motors with overload protection, sized to move door in either direction, from a position, at not less than 2/3 foot per second (201 mm/sec) nor more than 1 foot per second (305 mm/sec). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Coordinate wiring requirements and current characteristics of motors with building electrical system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide open-drip-proof type motor, a controller with NEMA Type I enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Remote Control Station: Provide momentary-contact, three-button control station with push button controls labeled "Open", "Close", and "Stop". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide interior units, full-geared, surface-mounted, heavy-duty, with general purpose NEMA Type I enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Automatic Reversing Control: Furnish each door with automatic safety switch, extending full door width of bottom door, and located within neoprene or rubber astragal mounted to bottom door rail. Contact with switch will immediately reverse downward door travel. Furnish manufacturer's standard take-up reel or self-coiling cable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide either electrically or pneumatically actuated bottom bar as standard with manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.12 | SPECIALTY DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Impact Traffic and Loading Dock Doors: DUR-A-GUARD as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: 2024D - 2 inches (51 mm) thick, R=10.78. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model: 4040D - 4 inches (102 mm) thick, R=18.46. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Laminated Composite Core: Withstands high impact without compromising safety and security. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Double 11 gage (3 mm) hinges and reinforced hinge plates at all joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Interlocking tongue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Bottom and top weather strip: EPDM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Extra Heavy Duty 3 inches (76 mm) track system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glazing: Lites will be 20 inches by 5 inches (508 mm by 127 mm) acrylic set in EPDM gaskets. Full vision aluminum sections single or double glazed as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | High Speed Coiling Doors: Thermo-Cycle as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: 3024T High Speed Insulated Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Variable Speed Drive System: Operates at up to 3 feet per second (914 mm/sec). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fail Safe Monitoring System: Includes 4 wire edge photo eye sensor and warning light package. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | No additional door security required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | VPS Foam Plastic Core: High density, CFC free, maximum R values: R=12.53. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | HR-743 Sealed Bearing Rollers, 11 gage (3 mm) hinges, pillow block shaft bearings, & door drop safety fixtures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical: Loop Detectors, Motion Sensors, Remote Monitoring and Diagnostics as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glazing: Lites will be 20 inches by 5 inches (508 mm by 127 mm) acrylic set in EPDM gaskets. Full vision aluminum sections single or double glazed as scheduled or indicated on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Ventilation Doors: AIR-WAYS as manufactured by Fimbel Architectural Door Specialties LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model: 7024-AW Combination Insulated Steel Door and Ventilating Aluminum Screen Door with Switch Track. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | General: Install door, and track, and operating equipment complete with necessary hardware, jamb and head mold stops, anchors, inserts, hangers, and equipment supports according to shop drawings, manufacturers instructions, and as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fasten Vertical track assembly to framing at not less than 24 inches (610 mm) o.c. Hang horizontal track from structural overhead framing with angle or channel hangers, welded and bolt-fastened in place. Provide sway bracing, diagonal bracing, and reinforcing as required for rigid installation of track and door operating equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | After completing installation, including work by other trades, lubricate, test, and adjust doors to operate easily, free from warp, twist, or distortion and fitting weather tight for entire perimeter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||