| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section includes products made by Chase Industries, 1nc., which is located at: 10021 Commerce Park Drive Cincinnati, OH 45246 and 2809 SW 13th Street Redmond, OR 97756 Tel: (800) 543-4455 Fax: (800) 245-7045 Web: www.chasedoors.com Email:info@chasedoors.com [click Here] for additional information. This section covers only part of Chase Doors' extensive product line and includes Durulite cross-linked polyethylene impact doors and wood core impact doors (Chase Solid Core Series 3000 and Series 3002, and Proline Models 300S, 300I, 400S, and 400I). Durulite doors are designed for the toughest, most abusive high traffic applications. Durulite doors are constructed of lightweight material, so they open easily, operate smoothly, and allow for damage free, safe passage of personnel and equipment. Durulite's monolithic corrosion resistant construction is ideal for washdown applications, complies with all USDA sanitation requirements, and is NSF approved. Proline wood core and wood/foam core doors provide strength and durability in tough, abusive applications. Proline doors have the patented Pro-Loc(tm) edge, which is chemically bonded to the door to prevent moisture and contaminants from entering the door panel, and they comply with all USDA sanitation requirements. A patented 250 degree V-Cam hinging system provides a 125 degree swing in both directions for maximum clearance. Chase Solid Core wood core doors provide durability and aesthetic appeal. They are available in a wide selection of finishes, and logos, informational signage, and graphics can be added. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Monolithically (one piece) formed, insulated cross-linked polyethylene, high impact door systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Solid wood core impact door systems with frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Wood and foam core, insulated, impact door systems with frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Hardware and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05500 - Metal Fabrications: Prepared opening with steel channel jambs and header. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06114 - Wood Blocking and Curbing: Rough wood framing for door opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Operation and maintenance data. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Show fabrication and installation details; include door elevations, head, jamb and meeting stile details including full or partial gaskets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment of components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Minimum 5 years experience in producing doors of the type specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver and store products in manufacturer's unopened packaging with labels intact and legible until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store doors at project site on edge or in upright position and under cover following manufacturer's instructions printed on carton. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer's standard two limited warranty from date of substantial completion against panel breakage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Chase Doors, which is located at: 10021 Commerce Park Dr. ; Cincinnati, OH 45246; Toll Free Tel: 800-543-4455; Tel: 513-860-5565; Email: request info; Web: www.chasedoors.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | POLYETHYLENE IMPACT DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Impact Traffic Doors: Provide factory assembled monolithically (one piece) formed, insulated, high impact, Durulite doors as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Durulite Industrial Impact Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Durulite Standard Impact Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Durulite Retailer Impact Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Door Panels: Monolithic, one piece, hollow shell of high impact cross-linked polyethylene with textured finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panel Thickness | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Durulite Industrial: 1-7/8 inch (47 mm), overall, with minimum 1/4 inch (6 mm) wall thickness and R-value of 12.54; | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Durulite Standard: 1-7/8 inch (47 mm), overall, with minimum 1/8 inch (3 mm) wall thickness and R-value of 10.83. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Durulite Retailer: 1-1/2 inch (38 mm), overall, with minimum 1/8 inch (3 mm) wall thickness, R-value of 12.54, and 1 inch (25 mm) square steel tube in leading edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Core: High density, foamed-in-place, non-CFC urethane bonded to interior of the cross linked polyethylene shell. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Dimensional Tolerances: Maximum variation in width and height from nominal dimensions stated in Contract Documents of plus/minus 1/4 inch (6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Leading Edge: Blade-type gasket, set in molded in keyway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Bottom Edge: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Durulite Industrial: Blade type gasket set in molded in keyway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Durulite Standard: Blade type gasket set in molded in keyway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Durulite Retailer: Blade type gasket set in aluminum nosing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Gasketing Between Back of Door and Jamb: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Durulite Industrial: Blade type gasket set in molded in keyway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Durulite Standard: Blade type gasket set in molded in keyway. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Durulite Retailer: Blade type gasket set in aluminum nosing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Top Edge: Coextruded PVC extrusion with flexible PVC gasket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Hinge System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Upper Hinge: Self-closing "V" cam design with roller assembly allowing up and down adjustments to the door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Hinge Seal: Black PVC with flexible nylon reinforced vinyl skirt and galvanized steel backer plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rise: 1-3/8 inches (35 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Rise: 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 180 degree swing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Provide spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lower Hinge: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Durulite Industrial: Pillow block design of ductile iron with ultra high molecular weight (UHMW) polyethylene sleeve and ductile iron lower hinge adapter that has provision for mounting an optional spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Durulite Standard: Pillow block design of ductile iron with ultra high molecular weight (UHMW) polyethylene sleeve and cast aluminum lower hinge adapter that has provision for mounting an optional spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Durulite Retailer: Ultra high molecular weight (UHMW) polyethylene sleeve and cast aluminum lower hinge adapter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinge Shaft: 1 inch (25 mm) diameter tubular steel running full length of door, foamed in place during fabrication (Durulite Retailer). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Vision Panel: 1/8 inch (3 mm) thick polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frame: Aluminum, recessing glazing minimum of 1/8 inch (3 mm) from face of panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide double pane glazing where ambient temperature between areas is 30 degrees F (16 degrees C) or more, except for freezer doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Height From Finish Floor to Bottom of Viewing Area: 48 inches (1220 mm), maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Panel Height: 22-1/2 inches (571 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Vision Panel Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Doors 24 inches (601 mm) Wide: 10-1/2 inches (267 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Doors 27 to 30 inches (686 to 762 mm) Wide: 14-1/2 inches (368 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Doors 32 inches (813 mm) Wide: 16-1/2 inches (419 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Doors 34 inches (864 mm) Wide: 18-1/2 inches (470 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Doors 36 to 48 inches (915 to 1220 mm) Wide: 20-1/2 inches (521 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Doors 54 to 60 inches (1372 to 1524 mm) Wide: 22-1/2 inches (572 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Vision Panel: 1/8 inch (3 mm) thick polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frame: ABS, 1/8 inch (3 mm) thick, with 7/16 inch (11 mm) PVC cap separator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide double pane glazing where ambient temperature between areas is 30 degrees F (16 degrees C) or more, except for freezer doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Height From Finish Floor to Bottom of Viewing Area: 48 inches (1220 mm), maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Panel Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Doors up to 23 inches (584 mm) Wide: 12 by 18 inches (305 by 457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Doors up to 32 inches (813 mm) Wide: 16 by 16 inches (406 by 406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Doors 36 inches (915 mm) Wide or More: 17 by 23 inches (432 by 584 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Gaskets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Durulite Industrial: 60 to 80 durometer extruded black santoprene with wings that seal against rounded edges of door, fitted into matching pre-formed gasket key and held by friction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Durulite Standard: 60 to 80 durometer extruded black santoprene with wings that seal against rounded edges of door, fitted into matching pre-formed gasket key and held by friction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Durulite Retailer: 55 to 70 durometer extruded black santoprene with wings that seal against rounded edges of door, fitted into matching pre-formed gasket key and held by friction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Bumpers: Polyethylene spring type with 3 inch (76 mm) projection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Height: 6 inches (150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Height: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Height: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Height: 36 inches (915 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Height: 42 inches (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: As selected by Architect from manufacturer's standard selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Bumpers: Polyethylene spring type with 4 inch (200 mm) projection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Height: 6 inches (150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Height: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Height: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Height: 36 inches (915 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Height: 42 inches (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: As selected by Architect from manufacturer's standard selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Bumpers: Polyethylene "D" shape with 4-1/2 inch (114 mm) project and slide rail system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | WOOD CORE IMPACT DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Impact Traffic Doors: Provide factory assembled wood core impact doors as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Series 3000 Solid wood core impact door systems with frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Series 3002 Solid wood core impact door systems with frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model 300S Proline solid wood core impact door systems with frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model 300I Proline wood and foam core, insulated, impact door systems with frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Model 400S Proline solid wood core impact door systems with frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Model 400I Proline wood and foam core, insulated, impact door systems with frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Door Panels: 3/4 inch (19 mm) thick solid wood core with cladding on both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cladding Series 3000: Anodized aluminum, 0.032 inch (0.8 mm) thick, minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cladding Series 3002: High pressure plastic laminate; color as selected by Architect from full line of laminate manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Door Edges: Covered with stainless steel edge trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Door Edges: Covered with interlocking aluminum channels with blade type gasket on top, bottom, and leading edges, and balloon gasket on back edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Door Panels: 1-1/2 inch (38 mm) thick wood and foam insulation with full height cladding both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cladding Model 300I Proline: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Impact and abrasion resistant ABS plastic; color to be selected by Architect from manufacturer's standard selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | High pressure laminate; color to be selected by Architect from manufacturer's standard selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Fiberglass reinforced plastic sheet; color to be selected by Architect from manufacturer's standard selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stainless steel, Type 304, 18 gage (1.3 mm) thick, with No.4 finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Galvanized steel sheet: 14 gage (2 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Anodized aluminum, 0.032 inch (0.8 mm) thick, minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cladding Model 400I Proline: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Impact and abrasion resistant ABS plastic; color to be selected by Architect from manufacturer's standard selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | High pressure laminate; color to be selected by Architect from manufacturer's standard selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Fiberglass reinforced plastic sheet; color to be selected by Architect from manufacturer's standard selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Stainless steel, Type 304, 18 gage (1.3 mm) thick, with No.4 finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Galvanized steel sheet: 14 gage (2 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Anodized aluminum, 0.032 inch (0.8 mm) thick, minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Edges: Pro-Loc Edge chemically bonded to door faces, with replaceable gasket on all edges forming complete seal to frame and floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Door Panels: 3/4 inch (19 mm) thick oriented strand board (OSB) with full height cladding both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cladding Model 300S Proline: Impact and abrasion resistant ABS plastic; color to be selected by Architect from manufacturer's standard selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Edges: Pro-Loc Edge chemically bonded to door faces, with replaceable gasket on all edges forming complete seal to frame and floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Door Panels: 3/4 inch (19 mm) thick oriented strand board (OSB) with full height cladding both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cladding Model 400S Proline: Stainless steel, Type 304, 18 gage (1.3 mm) thick, with No.4 finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Edges: Pro-Loc Edge chemically bonded to door faces, with replaceable gasket on all edges forming complete seal to frame and floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vision Panels 35 inches (889 mm) and smaller: 1/4 inch (6 mm) thick polycarbonate plastic, 10 inches (254 mm) by 16 inches (406 mm), in molded ABS plastic frame, centered at 60 inches (1525 mm) above floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Panels 36 inches (914 mm) and wider: 1/4 inch (6 mm) thick polycarbonate plastic, 16 inches (406 mm) by 16 inches (406 mm), in molded ABS plastic frame, centered at 60 inches (1525 mm) above floor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Vision Panel: Consult factory for custom shapes or sizes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Impact Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Impact Plates: Stainless steel, Type 304, 18 gage (1.3 mm) thick, with No.4 finish, on both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Impact Plates: Galvanized steel, on both sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Impact Plates: Galvanized steel, on one side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Impact Plates: ABS plastic, on both sides; color as selected by Architect from manufacturer's standard selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Impact Plates: ABS plastic, on one side; color as selected by Architect from manufacturer's standard selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Impact Plate Height: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Impact Plate Height: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Impact Plate Height: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Impact Plate Height: 30 inches (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Impact Plate Height: 36 inches (915 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Impact Plate Height: 42 inches (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Impact Plate Height: 48 inches (1220 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Bumpers for openings up to 78 inches (1981 mm) wide: Polyethylene, teardrop shaped with 3 inch (75 mm) projection; color as selected by Architect from manufacturer's standard selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Bumpers for openings 79 inches (2007 mm) wide, minimum: Polyethylene, teardrop shaped with 4 inch (102 mm) projection; color as selected by Architect from manufacturer's standard selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Bumper Height: 6 inches (150 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Bumper Height: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Bumper Height: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Bumper Height: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Bumper Height: 36 inches (915 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Bumper Height: 42 inches (1067 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Bumper Strips: PVC; color to be selected from manufacturer's standard selection; width to suit width of door panel; provided on both sides of panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Bumper Strips: Extruded aluminum; width to suit width of door panel; provided on both sides of panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Hinge System: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Top Hinge for Series 3000/3002: Stainless Steel Chase "E" series adjustable gravity close, with removable black covers allowing for hinge adjustment during installation, panel-mounted hinge body and stainless steel jamb bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Top Hinge for Proline Models: Chase gravity close V-cam, with 125 degree swing in each direction on 3-1/2 inch (89 mm) deep jambs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Bottom Hinge: 1/2 inch (12 mm) diameter stainless steel pin, with panel-mounted saddle bracket; suitable for either floor or jamb mounting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Jamb Guards: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Height: 9 inches (229 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Height: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Height: 18 inches (457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Vision Panel for Series 3000/3002: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Glazing: Clear acrylic plastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glazing: Tinted acrylic plastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glazing: One-way view mirror glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Frame: Black rubber molding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Height From Finish Floor to Center of Viewing Area:60 inches (1525 mm), maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: 9 by 14 inches (229 by 356 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size: 14 by 16 inches (356 by 406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Size: 15 by 20 inches (381 by 510 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Size: 20 by 15 inches (510 by 381 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Size: 30 by 18 inches (762 by 457 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Size: 18 by 30 inches (457 by 762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Size: 6 by 20 inches (150 by 510 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Size: 6 by 20 inches (150 by 510 mm), on diagonal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Size: 16 by 16 inches (406 by 406), diamond. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Size: 10 inches (254 mm) diameter, gasketed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Size: 10 inches (254 mm) diameter, vacuum formed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Size: 12 inches (305 mm) diameter, gasketed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Vision Panel for Proline Models: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Glazing: 1/4 inch (6 mm) thick polycarbonate plastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: Molded ABS plastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Height From Finish Floor to Center of Viewing Area: 60 inches (1525 mm), maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panels Up to 36 inches (915 mm) Wide: 10 by 16 inches (254 by 406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panels 36 inches (915 mm) Wide and Larger: 16 by 16 inches (406 by 406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: 8 by 16 inches (203 by 406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size: 17 by 23 inches (432 by 584 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Size: 23 by 23 inches (584 by 584 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Frame: Tubular steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Limiting Posts (Bollards): Type as selected by Architect from manufacturer's standard selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify that openings are ready to receive work and opening dimensions and clearances are as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify that frames installed by others are level and plumb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If opening preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coordinate sequence of installation with other work to avoid delays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install doors accurately with clearances, anchors, hardware and accessories according to manufacturer's data and as specified, free from warp, twist, or distortion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Clean and lubricate operating parts. Adjust to open and close smoothly and freely without binding. Check seals for proper fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean doors, frames and vision panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Remove temporary labels and visible markings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | SCHEDULES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | : | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | : | |||||||||||||||||||||||||||||||||||||||||||||||||