| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Custom Quality Products Inc., which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Cincinnati, OH 45223-2557 Toll Free Tel: (800) 635-1086 Tel: (513) 541-1191 Fax: (513) 541-1192 Email: sales@cqpinc.com Web: http:// www.cqpinc.com. [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Over the years we have been a major supplier of doors to the food processing industry. We have now expanded our product lines to include doors for commerce, industry, and retail applications. Custom Quality Products, Inc. is the manufacturer of choice for many supermarket chains across the country. Because we are able to research and develop doors in house, we are capable of working with our customers to design the door that is right for each specific application. The product lines of Custom Quality Products, Inc. includes PVC Strip Doors, Flexible Curtain Walls, and Dock Seals. All CQP products are built for ease of installation, low maintenance, and with easy cleaning in mind. Our commitment to the highest quality of both our manufacturing procedures and our customer service has made Custom Quality Products, Inc. one of the leading manufacturers of Double Acting Traffic Doors. Our design staff and customer service representatives are available to answer any questions you may have at 1-800-635-1086. We also will arrange for an on-site visit by one of our representatives when it is necessary. We are excited by our growth, and we intend to keep expanding to serve our customers with state of the art door design and the best customer service. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Double acting impact traffic doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Dock seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Steel door frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | PVC strip doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Industrial curtain walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 08110 - Hollow Metal Doors and Frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Submit indicating locations of required block outs, frame fabrication requirements, sizes, elevations, and other related items. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Storage and protection: Store materials under cover, 4 inches (102 mm) off floor, minimum, raised platforms, in vertical position with minimum 1/4 inch (6 mm) space between doors. Avoid use of non vented plastic or canvas shelters creating humidity chambers. Immediately remove wet wrappers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer warrants the doors and all related parts to be free from defects in workmanship and material under normal use for 365 days from date of installation or 395 days from date of shipment whichever shall occur first. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Custom Quality Products Inc., which is located at: 1645 Blue Rock St. ; Cincinnati, OH 45223-2557; Toll Free Tel: 800-635-1086; Tel: 513-541-1191; Fax: 513-541-1192; Email: request info; Web: www.cqpinc.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | TRAFFIC DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Traffic Doors: Model 50 as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Constructed of 1 ply of 40 ounce thick reinforced flexible vinyl, with a 3 inch (76 mm) overlap at leading edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Perimeter of panels shall be gasketed. Blade style at top and bottom, bulb style at jamb edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Architect shall select color from standard manufacturer's colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Top mounted stainless steel gravity hinges (SDSS) 1/4 inch (6 mm) stainless steel base and 5/8 inch (16 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy duty hinges (HD) 1/2 inch (13 mm) zinc plated base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Heavy duty stainless steel hinges (HDSS) 1/2 inch (13 mm) stainless steel base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 14 inches (356 mm) by 15 inches (381 mm) by .120 inch (3 mm) thick clear polycarbonate vision panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 22 inches (559 mm) by 23 inches (584 mm) by .120 (3 mm) thick clear polycarbonate vision panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection: 0.125 inch (3 mm) HDPE Impact Plate, 12 inches (305 mm) high impact/weight plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Traffic Doors: Model 75 as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Constructed of 1 ply of 40 ounce thick reinforced flexible vinyl, with a 3 inch (76 mm) overlap at leading edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Perimeter of panels shall be gasketed. Blade style at top and bottom, bulb style at jamb edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Architect shall select color from standard manufacturer's colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Top mounted stainless steel gravity hinges (SDSS) 1/4 inch (6 mm) stainless steel base and 5/8 inch (16 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy duty hinges (HD) 1/2 inch (13 mm) zinc plated base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Heavy duty stainless steel hinges (HDSS) 1/2 inch (13 mm) stainless steel base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 14 inches (356 mm) by 15 inches (381 mm) by .120 inch (3 mm) thick clear polycarbonate vision panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 22 inches (559 mm) by 23 inches (584 mm) by .120 (3 mm) thick clear polycarbonate vision panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Traffic Doors: Model 100 as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Constructed of 2 plies of 40 ounce thick reinforced flexible vinyl, with a 3 inch (76 mm) overlap at leading edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Perimeter of panels shall be gasketed. Blade style at top and bottom, bulb style at jamb edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Architect shall select color from standard manufacturer's colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Top mounted stainless steel gravity hinges (SDSS) 1/4 inch (6 mm) stainless steel base and 5/8 inch (16 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy duty hinges (HD) 1/2 inch (13 mm) zinc plated base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Heavy duty stainless steel hinges (HDSS) 1/2 inch (13 mm) stainless steel base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 14 inches (356 mm) by 15 inches (381 mm) by .120 inch (3 mm) thick clear polycarbonate vision panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 22 inches (559 mm) by 23 inches (584 mm) by .120 (3 mm) thick clear polycarbonate vision panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Traffic Doors: Model 110 as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Constructed of 2 ply of .120 inch (3 mm) thick textured PVC, with a 3 inch (76 mm) overlap at leading edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Perimeter of panels shall be fully gasketed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Architect shall select color from standard manufacturer's colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Top mounted stainless steel gravity hinges (SDSS) 1/4 inch (6 mm) stainless steel base and 5/8 inch (16 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy duty hinges (HD) 1/2 inch (13 mm) zinc plated base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Heavy duty stainless steel hinges (HDSS) 1/2 inch (13 mm) stainless steel base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 16 inches (406 mm) by 16 inches (406 mm) clear flexible PVC vision panels centered 6 inches (152 mm) in from leading edge in each panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 22 inches (559 mm) by 22 inches (559 mm) clear flexible PVC vision panels centered 6 inches (152 mm) in from leading edge in each panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Traffic Doors: Model 110EM as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Constructed of 2 ply of .120 inch (3 mm) thick textured PVC, with a 3 inch (76 mm) overlap at leading edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Perimeter of panels to be non gasketed with a 1/2 inch (13 mm) gap at top and jamb edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Architect shall select color from standard manufacturer's colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Top mounted steel gravity hinges (ECCR) 1/4 inch (6 mm) steel base and 5/8 inch (16 mm) diameter steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Top mounted stainless steel gravity hinges (SDSS) 1/4 inch (6 mm) stainless steel base and 5/8 inch (16 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Heavy duty hinges (HD) 1/2 inch (13 mm) zinc plated base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 16 inches (406 mm) by 16 inches (406 mm) clear flexible PVC vision panels centered 6 inches (152 mm) in from leading edge in each panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 22 inches (559 mm) by 22 inches (559 mm) clear flexible PVC vision panels centered 6 inches (152 mm) in from leading edge in each panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Traffic Doors: Model 120 as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Constructed of 2 ply of .120 inch (3 mm) thick industrial conveyor belting, with a 3 inch (76 mm) overlap at leading edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Perimeter of panels shall be gasketed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Architect shall select color from standard manufacturer's colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Top mounted stainless steel gravity hinges (SDSS) 1/4 inch (6 mm) stainless steel base and 5/8 inch (16 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy duty hinges (HD) 1/2 inch (13 mm) zinc plated base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Heavy duty stainless steel hinges (HDSS) 1/2 inch (13 mm) stainless steel base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 16 inches (406 mm) by 16 inches (406 mm) clear flexible PVC vision panels centered 6 inches (152 mm) in from leading edge in each panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 22 inches (559 mm) by 22 inches (559 mm) clear flexible PVC vision panels centered 6 inches (152 mm) in from leading edge in each panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection: None (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Traffic Doors: Model 130 as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Constructed of 2 ply of .160 inch (4 mm) thick smooth white PVC, with a 3 inch (76 mm) overlap at leading edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Perimeter of panels shall be gasketed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Architect shall select color from standard manufacturer's colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Top mounted stainless steel gravity hinges (SDSS) 1/4 inch (6 mm) stainless steel base and 5/8 inch (16 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy duty hinges (HD) 1/2 inch (13 mm) zinc plated base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Heavy duty stainless steel hinges (HDSS) 1/2 inch (13 mm) stainless steel base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 16 inches (406 mm) by 16 inches (406 mm) clear flexible PVC vision panels centered 6 inches (152 mm) in from leading edge in each panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 22 inches (559 mm) by 22 inches (559 mm) clear flexible PVC vision panels centered 6 inches (152 mm) in from leading edge in each panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection: None (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high impact plate; 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Traffic Doors: Model 150 as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Constructed of 2 ply of 40 ounce thick reinforced flexible vinyl, with a 3 inch (76 mm) overlap at leading edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Perimeter of panels shall be gasketed. Blade style at top and bottom, bulb style at jamb edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Architect shall select color from standard manufacturer's colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Top mounted stainless steel gravity hinges (SDSS) 1/4 inch (6 mm) stainless steel base and 5/8 inch (16 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy duty hinges (HD) 1/2 inch (13 mm) zinc plated base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Heavy duty stainless steel hinges (HDSS) 1/2 inch (13 mm) stainless steel base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 14 inches (356 mm) by 15 inches (381 mm) by .120 inch (3 mm) thick clear polycarbonate vision panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 22 inches (559 mm) by 23 inches (584 mm) by .120 (3 mm) thick clear polycarbonate vision panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection: 0.125 inch (3 mm) HDPE Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219) high Impact plate (Standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Traffic Doors: Model 200 as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Constructed of 1 ply of .080 inch (2 mm) thick smooth clear PVC, with a 3 inch (76 mm) overlap at leading edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Perimeter of panels shall be non-gasketed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Clear PVC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Top mounted stainless steel gravity hinges (200S) 1/4 inch (6 mm) by 6-1/2 inches (165 mm) stainless steel base and 5/8 inch (16 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | All clear panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection: 0.120 inch (3 mm) thick HDPE impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 3 inch (76 mm) high weight plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 12 inches (305 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 18 inches (457 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 24 inches (610 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 36 inches (914 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 42 inches (1067 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 48 inches (1219 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Traffic Doors: Model 220 as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Constructed of 1 ply of .160 inch (4 mm) thick clear flexible PVC, with a 3 inch (76 mm) overlap at leading edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Perimeter of panels shall be gasketed. Blade style at top and bottom, bulb style at jamb edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Architect shall select color from standard manufacturer's colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Top mounted stainless steel gravity hinges (SDSS) 1/4 inch (6 mm) stainless steel base and 5/8 inch (16 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy duty hinges (HD) 1/2 inch (13 mm) zinc plated base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Heavy duty stainless steel hinges (HDSS) 1/2 inch (13 mm) stainless steel base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 0.160 inches (4 mm) thick clear flexible PVC vision panels full width of each panel minus 6 inches (152 mm). Window height determined by opening height minus 19 inches (483 mm), minus impact plate height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high impact plate; Textured PVC Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high impact plate; Textured PVC Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high impact plate; Textured PVC Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high impact plate; Textured PVC Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high impact plate; Textured PVC Impact Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high impact plate; Textured PVC Impact Plate (Standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Traffic Doors: Model 240 as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Constructed of 1 ply of 0.250 inch (6 mm) thick flexible clear PVC, with a 3 inch (76 mm) overlap at leading edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Perimeter of panels shall be gasketed. Blade style at top and bottom, bulb style at jamb edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Architect shall select color from standard manufacturer's colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Top mounted stainless steel gravity hinges (SDSS) 1/4 inch (6 mm) stainless steel base and 5/8 inch (16 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy duty hinges (HD) 1/2 inch (13 mm) zinc plated base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Heavy duty stainless steel hinges (HDSS) 1/2 inch (13 mm) stainless steel base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 0.250 inch (6 mm) thick clear flexible PVC vision panels full width of each panel minus 4 inches (102 mm). Window height determined by opening height minus 18 inches (457 mm) minus impact plate height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection, Impact Plate: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection, Impact Plate: 0.120 inch (3 mm) thick textured PVC impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Protection, Conveyor Belting Impact Plate: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel Protection, Conveyor Belting Impact Plate: 0.125 conveyor belting impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Traffic Doors: Model 260 as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Constructed of 1 ply of 0.250 inch (6 mm) thick clear flexible PVC, with a 3 inch (76 mm) overlap at leading edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Perimeter of panels shall be gasketed. Blade style at top and bottom, bulb style at jamb edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color: Architect shall select color from standard manufacturer's colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Heavy duty hinges (HD) 1/2 inch (13 mm) zinc plated base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Heavy duty stainless steel hinges (HDSS) 1/2 inch (13 mm) stainless steel base and 3/4 inch (19 mm) diameter stainless steel arms. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 0.375 inches (9.5 mm) thick clear flexible PVC vision panels full width of each panel minus 4 inches (102 mm). Window height determined by opening height minus 18 inches (457 mm), minus impact plate height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection, Impact Plate: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection, Impact Plate: 0.120 inch (3 mm) thick textured PVC impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Protection, Conveyor Belting Impact Plate: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel Protection, Conveyor Belting Impact Plate: 0.125 conveyor belting impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high Impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
** NOTE TO SPECIFIER ** Delete model if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Traffic Doors: Model 500 as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Constructed of 0.063 inch (1.6 mm) thick anodized aluminum panel, with leading edge structurally formed for added strength. Jamb edge of panel reinforced with 3/8 inch (9.5 mm) plywood on both sides with a formed cover of anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Traffic Doors: Model 500HPL as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Constructed of 0.063 inch (1.6 mm) thick anodized aluminum panel, with leading edge structurally formed for added strength. Decorative laminate faced. Jamb edge of panel reinforced with 3/8 inch (9.5 mm) plywood on both sides with a formed cover of anodized aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Architect to select color from standard manufacturer's colors: Wilsonart, Formica, Nevamar, or Pionite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Traffic Doors: Model 500S as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Constructed of 16 ga. polished stainless steel body and panel, with leading edge structurally formed for added strength. Jamb edge of panel reinforced with 3/8 inch (9.5 mm) plywood on both sides with a formed cover of stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: GS style with hardened rollers, hinge covers with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom pin system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 10 inches (254 mm) jamb guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 18 inches (457 mm) jamb guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Door panels 36 inches (914 mm) wide bi-parting and smaller will utilize cafe gate style hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9 inches (229 mm) by 14 inches (356 mm) clear vision panels held securely in place by a gasket style custom rubber extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 6 inches (152 mm) by 12 inches (305 mm) clear vision panels held securely in place by a gasket style custom rubber extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 14 inches (356 mm) by 16 inches (406 mm) clear vision panels held securely in place by a gasket style custom rubber extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 22 inches (559 mm) 22 inches (559 mm) clear vision panels held securely in place by a gasket style custom rubber extrusion.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | Traffic Doors: Model 600 as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Constructed of 1/4 inch (6 mm) thick impact resistant ABS panel, jamb edge of panel reinforced with triple layer of 1/4 inch (6 mm) ABS and finished with custom rigid fiberglass pultrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Architect to select color from standard manufacturer's colors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hinges: GS style with hardened rollers, hinge covers with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom pin system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 10 inches (254 mm) jamb guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 18 inches (457 mm) jamb guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9 inches (229 mm) by 14 inches (356 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 6 inches (152 mm) by 12 inches (305 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 14 inches (356 mm) by 16 inches (406 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 22 inches (559 mm) 22 inches (559 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
** NOTE TO SPECIFIER ** Delete model if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | Traffic Doors: Model 620ALC as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels: 1 inch (25 mm) thick, core of plywood with .032 inch (.8 mm) satin anodized aluminum top portion with 20 ga. 48 inches (1219 mm) high 304 #3 stainless steel impact plate lower portion. Perimeter of panels to be 20ga. stainless steel edge caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: GS style with hardened rollers, hinge covers with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom pin system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 10 inches (254 mm) jamb guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 18 inches (457 mm) jamb guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9 inches (229 mm) by 14 inches (356 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 6 inches (152 mm) by 12 inches (305 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 14 inches (356 mm) by 16 inches (406 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 22 inches (559 mm) 22 inches (559 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection, Teardrop Bumper: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection, Teardrop Bumper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Protection, Impact Plate: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel Protection, Impact Plate: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| R. | Traffic Doors: Model 620ALCG as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels: 1 inch (25 mm) thick, core of plywood with .032 inch (.8 mm) anodized aluminum top portion with 20 ga. 48 inches (1219 mm) high 304 #3 stainless steel impact plate lower portion. Perimeter of panels shall be fully gasketed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: GS style with hardened rollers, hinge covers with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom pin system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 10 inches (254 mm) jamb guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 18 inches (457 mm) jamb guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9 inches (229 mm) by 14 inches (356 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 6 inches (152 mm) by 12 inches (305 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 14 inches (356 mm) by 16 inches (406 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 22 inches (559 mm) 22 inches (559 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection, Teardrop Bumper: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection, Teardrop Bumper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Protection, Impact Plate: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel Protection, Impact Plate: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| S. | Traffic Doors: Model 620HPL as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels: 1 inch (25 mm) thick, core of plywood with 0.032 inch (.8 mm) vertical grade laminate top portion with 20 ga. 12 inches (305 mm) high 304 #3 stainless steel impact plate lower portion. Perimeter of panels to be 20ga. stainless steel edge caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Laminate: Architect to select color from laminate manufacturer's standard colors by Wilsonart, Formica, Nevamar, or Pionite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hinges: GS style with hardened rollers, hinge covers with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom pin system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 10 inches (254 mm) jamb guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 18 inches (457 mm) jamb guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9 inches (229 mm) by 14 inches (356 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 6 inches (152 mm) by 12 inches (305 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 14 inches (356 mm) by 16 inches (406 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 22 inches (559 mm) 22 inches (559 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection, Teardrop Bumper: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Protection, Teardrop Bumper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel Protection, Impact Plate: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Panel Protection, Impact Plate: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| T. | Traffic Doors: Model 620HPLG as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels: 1 inch (25 mm) thick, core of plywood with 0.032 inch (.8 mm) vertical grade laminate top portion with 20 ga. 12 inches (305 mm) high 304 #3 stainless steel impact plate lower portion. Perimeter of panels shall be fully gasketed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Laminate: Architect to select color from laminate manufacturer's standard colors by Wilsonart, Formica, Nevamar, or Pionite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hinges: GS style with hardened rollers, hinge covers with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom pin system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 10 inches (254 mm) jamb guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 18 inches (457 mm) jamb guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9 inches (229 mm) by 14 inches (356 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 6 inches (152 mm) by 12 inches (305 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 14 inches (356 mm) by 16 inches (406 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 22 inches (559 mm) 22 inches (559 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection, Teardrop Bumper: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Protection, Teardrop Bumper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel Protection, Impact Plate: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Panel Protection, Impact Plate: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 42 inches (1067 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 48 inches (1219 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| U. | Traffic Doors: Model 620SS as manufactured by Custom Quality Products Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels: 1 inch (25 mm) thick, core of plywood fully clad with 22 ga. 304 #3 stainless steel full height facings. Perimeter of panels to be fully gasketed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sizes: As indicated on drawings (door schedule). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Hinges: GS style with hardened rollers, hinge covers with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Bottom pin system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 10 inches (254 mm) jamb guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 18 inches (457 mm) jamb guard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Vision Area: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9 inches (229 mm) by 14 inches (356 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 6 inches (152 mm) by 12 inches (305 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 14 inches (356 mm) by 16 inches (406 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 22 inches (559 mm) 22 inches (559 mm) clear vision panels held securely in place by low profile high strength plastic sealed frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Protection, Teardrop Bumper: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Protection, Teardrop Bumper: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high Teardrop Bumper. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Protection, Impact Plate: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Panel Protection, Impact Plate: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 12 inches (305 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 18 inches (457 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 24 inches (610 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 36 inches (914 mm) high impact plate. | |||||||||||||||||||||||||||||||||||||||||||||||||