MasterFormat: 95
Download this Traffic Doors Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Eliason Corp., Easy Swing Door Div. Traffic Doors
 
         
SECTION 08380
 
         
TRAFFIC DOORS
 
         
 
         
Copyright 2003 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Eliason Corp., Easy Swing Door Div.; swinging traffic doors.
This section is based on the products of Eliason Corp., Easy Swing Door Div., which is located at:
9229 Shaver Rd.
Kalamazoo, MI 49024
Toll Free Tel: 800-828-3655
Tel: 269-327-7003
Email: request info
Web: www.eliasoncorp.com
[ Click Here ] for additional information.
The original Easy Swing® doors are manufactured exclusively by the Eliason® Corporation and are the only doors produced under the Easy Swing® trade name. Our suspension concept utilizes gravity and offset pivots to facilitate a safe and gentle swinging action, as well as automatic, time delayed closing without the use of springs, heavy cam castings, or other mechanical closing devices. Doors require only minimal maintenance.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Heavy impact traffic doors.
 
          B.Medium impact traffic doors.
 
          C.Light to medium duty traffic doors.
 
          D.Flexible cafe doors.
 
          E.Heavy duty flexible traffic doors.
 
          F.Flexible cooler traffic doors.
 
          G.Gasketed cooler traffic doors.
 
          H.Insulated cooler traffic doors.
 
          I.Hardware and accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 04810 - Unit Masonry Assemblies: Prepared opening in masonry.
 
          B.Section
 
          C..
 
          D.Section 06114 - Wood Blocking and Curbing: Rough wood framing for door opening.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          4.Operation and maintenance data.
 
          C.Shop Drawings: Show fabrication and installation details; include door elevations, head, jamb, and meeting stile details including full or partial gaskets.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          F.Manufacturers warranties.
 
          1.4DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation. Do not lay flat.
 
          1.5PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.6WARRANTY
 
          A.Provide manufacturer's standard two-year warranty that products are free of defects in material and workmanship and guaranteeing to replace (exclusive of freight and labor) parts proven defective within two years after date of shipment to purchaser.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Eliason Corp., Easy Swing Door Div., which is located at: 9229 Shaver Rd. ; Kalamazoo, MI 49024; Toll Free Tel: 800-828-3655; Tel: 269-327-7003; Email: request info; Web: www.eliasoncorp.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** The following paragraphs include Traffic Doors, Flexible Doors, Gasketed Cooler Doors, and related Hardware and Accessories. Select the products required and delete those not required. In addition to configurations included below, many other options are also available. Contact the manufacturer for a full listing of available styles; additional styles include full-length panels with perforated window areas, full-length panels truncated at top or bottom, and curved cafe-length panels.
 
          2.2TRAFFIC DOORS
 
          A.Heavy Impact Traffic Doors: High strength polymer cell core, 0.125 inch (3 mm) thick thermoplastic facing on both sides; total door thickness 1-1/2 inches (38 mm); mounting screws included. (Model HCP-10)
          ** NOTE TO SPECIFIER ** Delete two of the following three window size paragraphs. 14 by 16 inch windows are standard. Insert window size required.
          1.Window Size: 14 inches (356 mm) wide by 16 inches (406 mm) high.
          2.Window Size: ____ wide by ____ high.
          3.Window Size: ____ inch diameter.
          ** NOTE TO SPECIFIER ** Delete two of the following three window paragraphs. Black rubber molding is standard.
          4.Window Molding: Black rubber molding.
          ** NOTE TO SPECIFIER ** ABS is available in 9 by 14 inch and 14 by 16 inch windows only. Delete all but one window frame color paragraphs.
          5.Window Frames: ABS plastic framing.
          a.Color: Beige. (101).
          b.Color: Sand. (102).
          c.Color: Off White (103).
          d.Color: Red. (104).
          e.Color: Blue. (106).
          f.Color: Black. (108).
          g.Color: Brown. (109).
          h.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** Flush windows are available in 14 by 16 inch windows only.
          6.Window Flush.
          ** NOTE TO SPECIFIER ** Clear glazing is standard for all windows. Do not delete.
          7.Glazing: Clear double glazed acrylic.
          ** NOTE TO SPECIFIER ** Delete all but one of the follow facing color paragraphs.
          8.Thermoplastic Facing Color:
          a.Color: Beige. (101).
          b.Color: Sand. (102).
          c.Color: Off White (103).
          d.Color: Red. (104).
          e.Color: Blue. (106).
          f.Color: Appliance White. (107).
          g.Color: Black. (108).
          h.Color: Brown. (109).
          i.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** Delete either bumpers or base plates from the following two paragraphs; bumpers are standard.
          9.Bumpers: Easy Spring bumpers, 0.25 inch (6 mm) thick high impact resistant thermoplastic.
          ** NOTE TO SPECIFIER ** Delete all but one of the following six bumper height paragraphs. 18 inches is standard.
          a.Height: 18 inches (457 mm).
          b.Height: 24 inches (610 mm).
          c.Height: 30 inches (762 mm).
          d.Height: 36 inches (914 mm).
          e.Height: 42 inches (1067 mm).
          f.Height: 48 inches (1219 mm).
          ** NOTE TO SPECIFIER ** Delete all but one of the following four color paragraphs. Black is standard.
          g.Color: Black.
          h.Color: Gray.
          i.Color: Red.
          j.Color: Brown.
          10.Base Plates: 0.090 inch (2.2 mm) thick thermoplastic plates to install on base of door surface, front and back.
          ** NOTE TO SPECIFIER ** Delete all but one of the following seven size paragraphs. 24 inches is standard.
          a.Height: 18 inches (457 mm).
          b.Height: 24 inches (610 mm).
          c.Height: 30 inches (762 mm).
          d.Height: 36 inches (914 mm).
          e.Height: 42 inches (1067 mm).
          f.Height: 48 inches (1219 mm).
          g.Height: ________ inches.
          ** NOTE TO SPECIFIER ** Delete all but one of the following eight color paragraphs.
          h.Color: Beige. (101).
          i.Color: Sand. (102).
          j.Color: Off White (103).
          k.Color: Red. (104).
          l.Color: Blue. (106).
          m.Color: Black. (108).
          n.Color: Brown. (109).
          o.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards and/or 0.25 inch thick thermoplastic base plates; delete if not required. If required, specify in the hardware and paragraph below.
          11.Provide jamb guards as specified in Accessories below.
 
          B.Heavy Impact Traffic Doors: Double-ply reinforced ABS, 1/4 inch (6 mm) total thickness; textured finish both sides; heavy duty impact plate vertical back spline, 1/4 inch (6 mm) thick each plate. (Model PMP-2)
          1.Panel Type: Full length door panels.
          ** NOTE TO SPECIFIER ** Delete all but one of the following three panel color paragraphs.
          a.ABS Color: Black. (108).
          b.ABS Color: Gray. (110).
          c.ABS Color: Beige. (101).
          ** NOTE TO SPECIFIER ** Delete two of the following three window size paragraphs. 14 by 16 inch windows are standard. Insert window size required.
          2.Window Size: 14 inches (356 mm) wide by 16 inches (406 mm) high.
          3.Window Size: ____ wide by ____ high.
          4.Window Size: ____ inch diameter.
          ** NOTE TO SPECIFIER ** Delete one of the following two window Molding or Frame paragraphs. Black rubber molding is standard.
          5.Window Molding: Black rubber molding.
          ** NOTE TO SPECIFIER ** ABS is available in 9 by 14 inch and 14 by 16 inch windows only. Delete all but one window frame color paragraphs.
          6.Window Frames: ABS plastic framing.
          a.ABS Color: Black. (108).
          b.ABS Color: Gray. (110).
          c.ABS Color: Beige. (101).
          7.Glazing: Clear acrylic.
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards; delete if not required. If required, specify in the hardware and accessories paragraph below.
          8.Provide jamb guards as specified in Accessories below.
 
          C.Heavy Impact Traffic Doors: Door body, rotationally molded, monolithic door panel with CFC-free foam core and full perimeter gaskets. 1-1/2 inch (38 mm) total door thickness. Polyethylene door skin is .188 inch (4.8 mm) thick. Mounting screws included. (Model RMR-1500).
          1.Window Size: 18 inches (457 mm) wide by 18 inches (457 mm) high.
          2.Window Molding: Black rubber molding.
          3.Window Flush.
          ** NOTE TO SPECIFIER ** Clear glazing is standard for all windows. Do not delete.
          4.Glazing: Clear high impact polycarbonate.
          5.Window Frames: High impact ABS Plastic.
          * NOTE TO SPECIFIER ** Delete all but one of the follow facing color paragraphs.
          a.Color: Beige. (101).
          b.Color: Sand. (102).
          c.Color: White (103).
          d.Color: Red. (104).
          e.Color: Blue. (106).
          f.Color: Black. (108).
          g.Color: Brown. (109).
          h.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** Delete all but one of the follow facing color paragraphs.
          6.Thermoplastic Facing Color:
          a.Color: Beige. (101).
          b.Color: Sand. (102).
          c.Color: White (103).
          d.Color: Red. (104).
          e.Color: Green (105).
          f.Color: Blue. (106).
          g.Color: Appliance White. (107).
          h.Color: Black. (108).
          i.Color: Brown. (109).
          j.Color: Gray. (110).
          7.Bumpers: Easy Spring bumpers, 0.25 inch (6 mm) thick high impact resistant thermoplastic.
          ** NOTE TO SPECIFIER ** Delete all but one of the following bumper height paragraphs. 18 inches is standard.
          a.Height: 18 inches (457 mm).
          b.Height: 24 inches (610 mm).
          c.Height: 30 inches (762 mm).
          d.Height: 36 inches (914 mm).
          e.Height: 42 inches (1067 mm).
          f.Height: 48 inches (1219 mm).
          ** NOTE TO SPECIFIER ** Delete all but one of the following four color paragraphs. Black is standard.
          g.Color: Black.
          h.Color: Gray.
          i.Color: Red.
          j.Color: Brown.
          8.Gasketing: USDA accepted.
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards; delete if not required. If required, specify in the hardware and paragraph below.
          9.Provide jamb guards as specified in Accessories below.
 
          D.Heavy Impact Traffic Doors: Door body, high density polyethylene, USDA accepted and textured both sides with 16 gauge stainless steel back channel. 1/2 inches (12.5 mm) total door thickness. (Model PE-500).
          1.Window Size: 9 inches (229 mm) wide by 14 inches (356 mm) high.
          2.Window Molding: Black rubber molding.
          3.Window Flush.
          ** NOTE TO SPECIFIER ** Clear glazing is standard for all windows. Do not delete.
          4.Glazing: Clear high impact polycarbonate.
          5.Window Frames: High impact ABS Plastic.
          * NOTE TO SPECIFIER ** Delete all but one of the follow facing color paragraphs.
          a.Color: Beige. (101).
          b.Color: Sand. (102).
          c.Color: White (103).
          d.Color: Red. (104).
          e.Color: Blue. (106).
          f.Color: Black. (108).
          g.Color: Brown. (109).
          h.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** Delete all but one of the follow facing color paragraphs.
          6.Thermoplastic Facing Color:
          a.Color: Beige. (101).
          b.Color: Sand. (102).
          c.Color: White (103).
          d.Color: Red. (104).
          e.Color: Green (105).
          f.Color: Blue. (106).
          g.Color: Appliance White. (107).
          h.Color: Black. (108).
          i.Color: Brown. (109).
          j.Color: Gray. (110).
          7.Gasketing: USDA accepted.
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards; delete if not required. If required, specify in the hardware and paragraph below.
          8.Provide jamb guards as specified in Accessories below.
 
          E.Heavy Impact Traffic Doors: Door body, high strength structural frame with insulated core and clad both sides with .125 inch (3 mm) impact resistant thermoplastic. 1.74 inches (44 mm) total door thickness. (Model SFI-1750).
          1.Window Size: 22 inches (559 mm) wide by 22 inches (559 mm) high.
          2.Window Molding: Black rubber molding.
          3.Window Flush.
          ** NOTE TO SPECIFIER ** Clear glazing is standard for all windows. Do not delete.
          4.Glazing: Clear high impact polycarbonate.
          5.Window Frames: High impact ABS Plastic.
          ** NOTE TO SPECIFIER ** Delete all but one of the follow facing color paragraphs.
          a.Color: Beige. (101).
          b.Color: Sand. (102).
          c.Color: White (103).
          d.Color: Red. (104).
          e.Color: Blue. (106).
          f.Color: Black. (108).
          g.Color: Brown. (109).
          h.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** Delete all but one of the follow facing color paragraphs.
          6.Thermoplastic Facing Color:
          a.Color: Beige. (101).
          b.Color: Sand. (102).
          c.Color: White (103).
          d.Color: Red. (104).
          e.Color: Green (105).
          f.Color: Blue. (106).
          g.Color: Appliance White. (107).
          h.Color: Black. (108).
          i.Color: Brown. (109).
          j.Color: Gray. (110).
          7.Bumpers: Easy Spring bumpers, 0.25 inch (6 mm) thick high impact resistant thermoplastic.
          ** NOTE TO SPECIFIER ** Delete all but one of the following bumper height paragraphs. 18 inches is standard.
          a.Height: 18 inches (457 mm).
          b.Height: 24 inches (610 mm).
          c.Height: 30 inches (762 mm).
          d.Height: 36 inches (914 mm).
          e.Height: 42 inches (1067 mm).
          f.Height: 48 inches (1219 mm).
          ** NOTE TO SPECIFIER ** Delete all but one of the following four color paragraphs. Black is standard.
          g.Color: Black.
          h.Color: Gray.
          i.Color: Red.
          j.Color: Brown.
          8.Gasketing: USDA accepted.
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards; delete if not required. If required, specify in the hardware and paragraph below.
          9.Provide jamb guards as specified in Accessories below.
 
          F.Medium Impact Traffic Doors: 3/4 inch (19 mm) exterior grade solid wood core; 1 inch (25 mm) total thickness. (Model SCP-2)
          1.Facing: Reinforcing metal plates.
          ** NOTE TO SPECIFIER ** Delete one of the following two top panel paragraphs; plain aluminum panels are standard.
          a.Top Panels: 0.032 inch (0.81 mm) tempered aluminum alloy, satin anodized finish, both sides.
          b.Top Panels: 0.032 inch (0.81 mm) tempered aluminum alloy, satin anodized finish with decorative laminate, both sides.
          ** NOTE TO SPECIFIER ** Delete two of the following three base plate paragraphs. Stainless steel front, galvanized back is standard.
          c.Base Plates: 48 inches (1219 mm) high, through riveted 16 gauge (2.38 mm) steel, stainless steel front, galvanized back.
          d.Base Plates: 48 inches (1219 mm) high, through riveted 16 gauge (2.38 mm) stainless steel, both sides.
          e.Base Plates: 48 inches (1219 mm) high, through riveted 16 gauge (2.38 mm) galvanized steel, both sides.
          ** NOTE TO SPECIFIER ** Delete two of the following three window size paragraphs, 9 by 14 inch windows are standard. Insert window size required.
          2.Window Size: 9 inches (229 mm) wide by 14 inches (356 mm) high.
          3.Window Size: ____ wide by ____ high.
          4.Window Size: ____ inch diameter.
          ** NOTE TO SPECIFIER ** Delete one of the following two window Molding or Frame paragraphs. Black rubber molding is standard.
          5.Window Molding: Black rubber molding.
          ** NOTE TO SPECIFIER ** ABS is available in 9 by 14 inch and 14 by 16 inch windows only. Delete all but one window frame color.
          6.Window Frames: ABS plastic framing.
          a.Color: Beige. (101).
          b.Color: Sand. (102).
          c.Color: Off White (103).
          d.Color: Red. (104).
          e.Color: Blue. (106).
          f.Color: Black. (108).
          g.Color: Brown. (109).
          h.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** Delete two of the following three glazing paragraphs. Clear acrylic is standard.
          7.Glazing: Clear acrylic.
          8.Glazing: Translucent acrylic.
          9.Glazing: _______________________.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not specifying laminate facing.
          10.Laminate Finish: As selected from manufacturer's standard selections.
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards, and spring bumpers; delete if not required. If required, specify in the hardware and accessories paragraph below.
          11.Provide spring bumpers and jamb guards as specified in Accessories below.
 
          G.Medium Impact Traffic Doors: 3/4 inch (19 mm) exterior grade solid wood core; 1 inch (25 mm) total thickness. (Model SCP-5)
          1.Facing: Reinforcing metal plates.
          ** NOTE TO SPECIFIER ** Delete one of the following two top panel paragraphs; plain aluminum panels are standard.
          a.Top Panels: 0.032 inch (0.81 mm) tempered aluminum alloy, satin anodized finish, both sides.
          b.Top Panels: 0.032 inch (0.81 mm) tempered aluminum alloy, satin anodized finish with decorative laminate, both sides.
          ** NOTE TO SPECIFIER ** Delete one of the following two center plate paragraphs. Stainless steel and galvanized is standard.
          c.Center Plates: 30-5/8 inches (838 mm) high, 18 gauge (1.27 mm) steel, stainless steel front, galvanized steel back.
          d.Center Plates: 30-5/8 inches (778 mm) high, 18 gauge (1.27 mm) stainless steel, both sides.
          e.Base Plates: 17-3/8 inches (441 mm) high, 14 gauge (1.90 mm) grade D structural quality mill galvanized steel, both sides.
          ** NOTE TO SPECIFIER ** Delete two of the following three window size paragraphs. 9 by 14 inch windows standard. Insert window size required.
          2.Window Size: 9 inches (229 mm) wide by 14 inches (356 mm) high.
          3.Window Size: ____ wide by ____ high.
          4.Window Size: ____ inch diameter.
          ** NOTE TO SPECIFIER ** Delete one of the following two window Molding or Frame paragraphs. Black rubber molding is standard.
          5.Window Molding: Black rubber molding.
          ** NOTE TO SPECIFIER ** ABS is available in 9 by 14 inch and 14 by 16 inch windows only. Delete all but one window frame color.
          6.Window Frames: ABS plastic framing.
          a.Color: Beige. (101).
          b.Color: Sand. (102).
          c.Color: Off White. (103).
          d.Color: Red. (104).
          e.Color: Blue. (106).
          f.Color: Black. (108).
          g.Color: Brown. (109).
          h.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** Delete two of the following three glazing paragraphs. Clear acrylic is standard.
          7.Glazing: Clear acrylic.
          8.Glazing: Translucent acrylic.
          9.Glazing: _______________________.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not specifying laminate facing.
          10.Laminate Finish: As selected from manufacturer's standard selection.
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards, and spring bumpers; delete if not required. If required, specify in the hardware and accessories paragraph below.
          11.Provide spring bumpers and jamb guards as specified in Accessories below.
 
          H.Medium Impact Traffic Doors: 3/4 inch (19 mm) wood core with high pressure laminate (HPL) full height both sides; 13/16 inch (21 mm) total thickness. (Model SCP-12).
          1.Facing: Reinforcing metal plates.
          ** NOTE TO SPECIFIER ** Delete one of the following two top panel paragraphs; plain aluminum panels are standard.
          a.Top Panels: 0.032 inch (0.81 mm) tempered aluminum alloy, satin anodized finish, both sides.
          b.Top Panels: 0.032 inch (0.81 mm) tempered aluminum alloy, satin anodized finish with decorative laminate, both sides.
          ** NOTE TO SPECIFIER ** Delete one of the following two center plate paragraphs. Stainless steel and galvanized is standard.
          c.Center Plates: 30-5/8 inches (838 mm) high, 18 gauge (1.27 mm) steel, stainless steel front, galvanized steel back.
          d.Center Plates: 30-5/8 inches (778 mm) high, 18 gauge (1.27 mm) stainless steel, both sides.
          e.Base Plates: 17-3/8 inches (441 mm) high, 14 gauge (1.90 mm) grade D structural quality mill galvanized steel, both sides.
          ** NOTE TO SPECIFIER ** Delete two of the following three window size paragraphs. 9 by 14 inch windows standard. Insert window size required.
          2.Window Size: 9 inches (229 mm) wide by 14 inches (356 mm) high.
          3.Window Size: ____ wide by ____ high.
          4.Window Size: ____ inch diameter.
          ** NOTE TO SPECIFIER ** Delete one of the following two window Molding or Frame paragraphs. Black rubber molding is standard.
          5.Window Molding: Black rubber molding.
          ** NOTE TO SPECIFIER ** ABS is available in 9 by 14 inch and 14 by 16 inch windows only. Delete all but one window frame color.
          6.Window Frames: ABS plastic framing.
          a.Color: Beige. (101).
          b.Color: Sand. (102).
          c.Color: Appliance White.
          d.Color: White
          e.Color: Green
          f.Color: Red. (104).
          g.Color: Blue. (106).
          h.Color: Black. (108).
          i.Color: Brown. (109).
          j.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** Delete two of the following three glazing paragraphs. Clear acrylic is standard.
          7.Glazing: Clear acrylic.
          8.Glazing: Translucent acrylic.
          9.Glazing: _______________________.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not specifying laminate facing.
          10.Laminate Finish: As selected from manufacturer's standard selection.
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards, and spring bumpers; delete if not required. If required, specify in the hardware and accessories paragraph below.
          11.Provide spring bumpers and jamb guards as specified in Accessories below.
 
          I.Medium Impact Traffic Doors: High strength polymer cell core, 0.125 inch (3 mm) thick thermoplastic facing on both sides; total door thickness 3/4 inch (19 mm); (Model P-11 PLUS)
          ** NOTE TO SPECIFIER ** Delete two of the following three window paragraphs. 14 by 16 inch windows standard. Insert window size required.
          1.Window Size: 14 inches (356 mm) wide by 16 inches (406 mm) high.
          2.Window Size: ____ wide by ____ high.
          3.Window Size: ____ inch diameter.
          ** NOTE TO SPECIFIER ** Delete one of the following two window Molding or Frame paragraphs. Black rubber molding is standard.
          4.Window Molding: Black rubber molding.
          ** NOTE TO SPECIFIER ** ABS is available in 9 by 14 inch and 14 by 16 inch windows only. Delete all but one window frame color paragraphs.
          5.Window Frames: ABS plastic framing.
          a.Color: Beige. (101).
          b.Color: Sand. (102)
          c.Color: Off White. (103).
          d.Color: Red. (104).
          e.Color: Blue. (106).
          f.Color: Black. (108).
          g.Color: Brown. (109).
          h.Color: Gray. (110).
          6.Glazing: Clear double glazed acrylic.
          ** NOTE TO SPECIFIER ** Delete all but one of the follow color paragraphs.
          7.Thermoplastic Facing Color:
          a.Color: Beige. (101).
          b.Color: Sand. (102).
          c.Color: Off White. (103).
          d.Color: Red. (104).
          e.Color: Blue. (106).
          f.Color: Appliance White. (107).
          g.Color: Black. (108).
          h.Color: Brown. (109).
          i.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards and base plates; delete if not required. If required, specify in the hardware and accessories paragraph below.
          8.Provide jamb guards and base plates as specified in Accessories below.
 
          J.Light to Medium Duty Doors: 0.063 inches (1.6 mm) thick tempered aluminum alloy, delta formed vertical edges; satin anodized finish.
          ** NOTE TO SPECIFIER ** Delete all but one of the following two facing paragraphs.
          1.Facing: Satin anodized aluminum, both sides. (Model LWP-3)
          2.Facing: Decorative laminate both sides. (Model LWP-6)
          a.Top Panels: 0.032 inch (0.81 mm) decorative laminate, both sides.
          b.Base Plates: 12 inches (305 mm) high 18 gauge (1.2 mm) stainless steel both sides.
          ** NOTE TO SPECIFIER ** Delete two of the following three window paragraphs. 9 by 14 inch windows standard. Insert window size required.
          3.Window Size: 9 inches (229 mm) wide by 14 inches (356 mm) high.
          4.Window Size: ____ wide by ____ high.
          5.Window Size: ____ inch diameter.
          6.Window Molding: Black rubber molding.
          ** NOTE TO SPECIFIER ** Delete two of the following three glazing paragraphs. Clear acrylic is standard.
          7.Glazing: Clear acrylic.
          8.Glazing: Translucent acrylic.
          9.Glazing: _______________________.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not specifying laminate facing.
          10.Laminate Finish: As selected from manufacturer's standard selection.
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards and base plates; delete if not required. If required, specify in the hardware and accessories paragraph below.
          11.Provide jamb guards and base plates as specified in Accessories below.
 
          K.Light to Medium Duty Doors: 16 gauge (2.38 mm) stainless steel, delta formed vertical edges; stainless steel upper hinge covers (Model DSP-3).
          ** NOTE TO SPECIFIER ** Delete two of the following three window paragraphs. 9 by 14 inch windows standard. Insert window size required.
          1.Window Size: 9 inches (229 mm) wide by 14 inches (356 mm) high.
          2.Window Size: ____ wide by ____ high.
          3.Window Size: ____ inch diameter.
          4.Window Molding: Black rubber molding.
          ** NOTE TO SPECIFIER ** Delete two of the following three glazing paragraphs. Clear acrylic is standard.
          5.Glazing: Clear acrylic.
          6.Glazing: Translucent acrylic.
          7.Glazing: _______________________.
 
          L.Light to Medium Duty Doors: 3/4 inch (19 mm) exterior grade solid wood core; 1 inch (25 mm) total thickness; light to medium duty.
          ** NOTE TO SPECIFIER ** Delete all but one of the following facing paragraphs.
          1.Facing: Full length stainless steel panels. (Model SCP-3)
          a.Full Length Panels: 18 gauge (1.27 mm) stainless steel both sides; stainless steel top hinge covers.
          2.Facing: Full length aluminum panels. (Model SCP-4)
          ** NOTE TO SPECIFIER ** Delete all but one of the following three full length panel paragraphs. Plain aluminum panels are standard.
          a.Full Length Panels: 0.032 inch (0.81 mm) tempered aluminum alloy, satin anodized finish, both sides.
          b.Full Length Panels: 0.032 inch (0.81 mm) tempered aluminum alloy, satin anodized finish with decorative laminate, both sides.
          c.Full Length Panels: 0.032 inch (0.81 mm) tempered aluminum alloy, satin anodized finish, back; 0.032 inch (0.81 mm) tempered aluminum alloy, satin anodized finish with decorative laminate, front.
          ** NOTE TO SPECIFIER ** Delete one of the following two base plate paragraphs. 12-inch stainless steel plates are standard.
          d.Base Plates: 12 inches (305 mm) high, 18 gauge (1.27 mm) stainless steel, both sides.
          e.Base Plates: ___________ high, 18 gauge (1.27 mm) stainless steel, both sides.
          3.Facing: Decorative plastic laminate. (Model ENG-1)
          a.Top Panels: 0.032 inch (0.81 mm) decorative laminate, both sides.
          b.Base Plates: 8 inches (203 mm) high, black .100 inch (2.5 mm) thick high impact thermoplastic, both sides.
          4.Facing: Decorative plastic laminate. (Model SCP-8)
          a.Top Panels: 0.032 inch (0.81 mm) decorative laminate, both sides.
          b.Base Plates: 18 inches (457 mm) high 18 gauge (1.27 mm) stainless steel both sides; stainless steel edge trim.
          ** NOTE TO SPECIFIER ** Delete two of the following three window paragraphs. 9 by 14 inch windows are standard. Insert window size required.
          5.Window Size: 9 inches (229 mm) wide by 14 inches (356 mm) high.
          6.Window Size: ____ wide by ____ high.
          7.Window Size: ____ diameter.
          8.Window Molding: Black rubber molding.
          ** NOTE TO SPECIFIER ** Delete two of the following three glazing paragraphs. Clear acrylic is standard.
          9.Glazing: Clear acrylic.
          10.Glazing: Translucent acrylic.
          11.Glazing: _______________________.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not specifying laminate facing.
          12.Laminate Finish: As selected from manufacturer's standard selection.
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards and base plates; delete if not required. If required, specify in the hardware and accessories paragraph below.
          13.Provide jamb guards and base plates as specified in Accessories below.
          ** NOTE TO SPECIFIER ** The following cafe and gate length doors are short doors, with a maximum height of 47 inches (1194 mm). Cafe doors are mounted mid-doorway; gate doors are mounted 4 to 5 inches (102 to 127 mm) above floor line. Delete if not required.
 
          M.Flexible Cafe Doors: Cafe and gate doors; 3/4 inch (19 mm) exterior grade solid wood core; 1 inch (25 mm) total thickness.
          1.Facing: Decorative plastic laminate.
          a.Cafe Length Panels: 0.032 inch (0.81 mm) decorative laminate, both sides.
          b.Edge Trim: Black plastic.
          ** NOTE TO SPECIFIER ** Delete one of the following two application paragraphs.
          2.Application: Gate doors. (Model SCP-GATE)
          3.Application: Cafe doors. (Model SCP-CAFE)
          ** NOTE TO SPECIFIER ** Delete all but one of the following contour paragraphs; no contours are standard.
          4.Contours: None.
          5.Contours: Top only.
          6.Contours: Top and bottom.
 
          N.Flexible Cafe Doors: Cafe and gate doors; 0.063 inches (1.6 mm) thick tempered aluminum alloy, delta formed vertical edges; satin anodized finish both sides.
          ** NOTE TO SPECIFIER ** Delete one of the following two facing paragraphs. No facing is standard.
          1.Facing: None.
          2.Facing: 0.032 inch (0.81 mm) decorative laminate, both sides.
          ** NOTE TO SPECIFIER ** Delete one of the following two application paragraphs.
          3.Application: Gate doors. (Model LWP -GATE)
          4.Application: Cafe doors. (Model LWP -CAFE)
          ** NOTE TO SPECIFIER ** Delete all but one of the following contour paragraphs; no contours are standard.
          5.Contours: None.
          6.Contours: Top only.
          7.Contours: Top and bottom.
 
          O.Flexible Cafe Doors: Cafe and gate doors; double-ply reinforced ABS, 1/4 inch (6 mm) total thickness; textured finish both sides; heavy duty impact plate vertical back spline, 1/4 inch (6 mm) thick each plate; heavy duty gate panels. (Model PMP-GATE)
          ** NOTE TO SPECIFIER ** Delete all but one of the following three color paragraphs.
          1.ABS Color: Black. (108).
          2.ABS Color: Gray. (110).
          3.ABS Color: Beige. (101).
 
          P.Flexible Cafe Doors: Cafe and gate doors; double-ply reinforced ABS, 1/2 inch (12.5 mm) cell core with 1/2 inch (12.5 mm) solid ABS frame. 3/4 inch (19 mm) total thickness; 100 inch (252 mm) thick high-impact thermoplastic exterior (both sides); heavy duty impact plate vertical back spline, 1/4 inch (6 mm) thick each plate; heavy duty gate panels. (Model P-11 PLUS)
          ** NOTE TO SPECIFIER ** Delete all but one of the following three color paragraphs.
          1.ABS Color: Black. (108).
          2.ABS Color: Gray. (110).
          3.ABS Color: Beige. (101.
 
          Q.Flexible Cafe Doors: Cafe and gate doors; double-ply reinforced ABS; 1/2 inch (12.5 mm) total thickness; .032 inch (8 mm) decorative high pressure laminate (both sides); heavy duty impact plate vertical back spline, 1/4 inch (6 mm) thick each plate; heavy duty gate panels. (Model ABS CAFE)
          ** NOTE TO SPECIFIER ** Delete all but one of the following three color paragraphs.
          1.ABS Color: Black. (108).
          2.ABS Color: Gray. (110).
          3.ABS Color: Beige. (101.
 
          2.3FLEXIBLE DOORS
 
          A.Heavy Duty Flexible Traffic Doors: Flexible door; double layered pebble embossed sheets of flexible vinyl, each sheet 0.120 inch (3 mm) thick. (Model FMP)
          1.Hardware: Top mounted bracket, double action, gray powder coat; heavy duty, adjustable, self-closing; secured to both top and side jambs; mounting hardware included
          ** NOTE TO SPECIFIER ** Delete one of the following two window paragraphs. 14 by 16 inch windows are standard.
          2.Windows: 14 inches (356 mm) wide by 16 inches (406 mm) high clear vinyl.
          3.Windows: _______ inches wide by _______ inches high clear vinyl.
          ** NOTE TO SPECIFIER ** Delete all but one of the following six colors.
          4.Color: Red. (201).
          5.Color: Gray. (202).
          6.Color: Green. (203).
          7.Color: Tan. (204).
          8.Color: Brown. (205).
          9.Color: Black. (206).
 
          B.Flexible Cooler Traffic Door: Secondary door for walk-in coolers and freezers; single sheet of clear flexible vinyl, 0.120 inch (3 mm) thick. (Model FCD)
          1.Hardware: Top mounted bracket, double action, gray powder coat; heavy duty, adjustable, self-closing; secured to both top and side jambs; mounting hardware included.
 
          2.4GASKETED COOLER DOORS
 
          A.Cooler Traffic Doors: High strength polymer cell core, 0.125 inch (3 mm) thick thermoplastic facing on both sides; total door thickness 1-1/2 inches (38 mm); heavy duty. (Model HCG-10)
          1.Gaskets: Full perimeter seal.
          ** NOTE TO SPECIFIER ** Delete two of the following three window size paragraphs. 14 by 16 inch windows are standard. Insert window size required.
          2.Window Size: 14 inches (356 mm) wide by 16 inches (406 mm) high.
          3.Window Size: _______ inches wide by _______ inches high.
          4.Window Size: ____ inch diameter.
          5.Window Frames and Glazing:
          a.Double pane, clear acrylic set in black rubber molding.
          ** NOTE TO SPECIFIER ** Delete all but one of the follow facing color paragraphs.
          6.Thermoplastic Facing Color:
          a.Color: Beige. (101).
          b.Color: Sand. (102).
          c.Color: Off White. (103).
          d.Color: Red. (104).
          e.Color: Blue. (106).
          f.Color: Appliance White. (107).
          g.Color: Black. (108).
          h.Color: Brown. (109).
          i.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** Delete either bumpers or base plates from the following two paragraphs; bumpers are standard.
          7.Bumpers: Easy Spring bumpers, 0.25 inch (6 mm) thick high impact resistant thermoplastic.
          ** NOTE TO SPECIFIER ** Delete all but one of the following six bumper height paragraphs. 18 inches is standard.
          a.Height: 18 inches (457 mm).
          b.Height: 24 inches (610 mm).
          c.Height: 30 inches (762 mm).
          d.Height: 36 inches (914 mm).
          e.Height: 42 inches (1067 mm).
          f.Height: 48 inches (1219 mm).
          ** NOTE TO SPECIFIER ** Delete all but one of the following four color paragraphs. Black is standard.
          g.Color: Black.
          h.Color: Gray.
          i.Color: Red.
          j.Color: Brown.
          8.Base Plates: 0.090 inch (2.2 mm) thick thermoplastic plates to install on base of door surface, front and back.
          ** NOTE TO SPECIFIER ** Delete all but one of the following seven size paragraphs. 24 inches is standard.
          a.Height: 18 inches (457 mm).
          b.Height: 24 inches (610 mm).
          c.Height: 30 inches (762 mm).
          d.Height: 36 inches (914 mm).
          e.Height: 42 inches (1067 mm).
          f.Height: 48 inches (1219 mm).
          g.Height: ________ inches.
          ** NOTE TO SPECIFIER ** Delete all but one of the following eight color paragraphs.
          h.Color: Beige. (101).
          i.Color: Sand. (102).
          j.Color: Off White. (103).
          k.Color: Red. (104).
          l.Color: Blue. (106).
          m.Color: Black. (108).
          n.Color: Brown. (109).
          o.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards and/or 0.25 inch thick thermoplastic base plates; delete if not required. If required, specify in the hardware and paragraph below.
          9.Provide jamb guards as specified in Accessories below.
 
          B.Insulated Cooler Traffic Doors: High-density, CFC-free urethane foam core with rigid PVC I-Beam structural frame, R-25; total door thickness 3.5 inches (89 mm); heavy duty. (Model EISA-10)
          1.Gaskets: Full perimeter seal.
          ** NOTE TO SPECIFIER ** Select one of the following window size paragraphs. 14 by 16 inch windows are standard. Delete the paragraph not required.
          2.Window Size: 14 inches (356 mm) wide by 16 inches (406 mm) high.
          3.Window Size: _______ inches wide by _______ inches high.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          4.Window Frames and Glazing:
          a.Triple-pane, clear tempered glass, gas filled set in an aluminum window frame.
          b.Double pane, clear acrylic set in black rubber molding.
          5.Upper Panel: Anodized aluminum sheet.
          ** NOTE TO SPECIFIER ** Delete either base plates or bumpers from the following two paragraphs; base plates are standard.
          6.Base Plates: 18 gauge thick stainless steel plates to install on base of door surface, front and back.
          ** NOTE TO SPECIFIER ** Select one of the following height paragraphs.
          a.Height: 48 inches (1219 mm).
          b.Height: ________ inches.
          7.Bumpers: Easy Spring bumpers, 0.25 inch (6 mm) thick high impact resistant thermoplastic.
          ** NOTE TO SPECIFIER ** Delete all but one of the following six bumper height paragraphs. 18 inches is standard.
          a.Height: 18 inches (457 mm).
          b.Height: 24 inches (610 mm).
          c.Height: 30 inches (762 mm).
          d.Height: 36 inches (914 mm).
          e.Height: 42 inches (1067 mm).
          f.Height: 48 inches (1219 mm).
          ** NOTE TO SPECIFIER ** Delete all but one of the following four color paragraphs. Black is standard.
          g.Color: Black.
          h.Color: Gray.
          i.Color: Red.
          j.Color: Brown.
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards; delete if not required. If required, specify in the hardware and paragraph below.
          8.Provide jamb guards as specified in Accessories below,
 
          C.Insulated Cooler Traffic Doors: High-density, CFC-free urethane foam core with rigid PVC I-Beam structural frame, R-25; total door thickness 3.5 inches (89 mm); heavy duty. (Model EISA-20).
          1.Gaskets: Full perimeter seal.
          ** NOTE TO SPECIFIER ** Select one of the following window size paragraphs. 14 inch by 14 inch windows are standard. Delete the paragraph not required.
          2.Window Size: 14 inches (356 mm) wide by 14 inches (356 mm) high.
          3.Window Size: _______ inches wide by _______ inches high.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          4.Window Frames and Glazing:
          a.Triple-pane, clear tempered glass, gas filled set in an aluminum window frame.
          b.Double pane, clear acrylic set in black rubber molding.
          5.Panel: Full height 18 gauge thick stainless steel plates.
          ** NOTE TO SPECIFIER ** Select the following paragraph for optional bumpers; delete if not required.
          6.Bumpers: Easy Spring bumpers, 0.25 inch (6 mm) thick high impact resistant thermoplastic.
          ** NOTE TO SPECIFIER ** Delete all but one of the following six bumper height paragraphs. 18 inches is standard.
          a.Height: 18 inches (457 mm).
          b.Height: 24 inches (610 mm).
          c.Height: 30 inches (762 mm).
          d.Height: 36 inches (914 mm).
          e.Height: 42 inches (1067 mm).
          f.Height: 48 inches (1219 mm).
          ** NOTE TO SPECIFIER ** Delete all but one of the following four color paragraphs. Black is standard.
          g.Color: Black.
          h.Color: Gray.
          i.Color: Red.
          j.Color: Brown.
          k.Color: Green.
          l.Color: Tan.
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards; delete if not required. If required, specify in the hardware and paragraph below.
          7.Provide jamb guards as specified in Accessories below.
 
          D.Insulated Cooler Traffic Doors: High-density, CFC-free urethane foam core with rigid PVC I-Beam structural frame, R-25; total door thickness 3.5 inches (89 mm); heavy duty. (Model EISA-30).
          1.Gaskets: Full perimeter seal.
          ** NOTE TO SPECIFIER ** Select one of the following window size paragraphs. 14 by 16 inch windows are standard. Delete the paragraph not required.
          2.Window Size: 14 inches (356 mm) wide by 16 inches (406 mm) high.
          3.Window Size: _______ inches wide by _______ inches high.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          4.Window Frames and Glazing:
          a.Triple-pane, clear tempered glass, gas filled set in an aluminum window frame.
          b.Double pane, clear acrylic set in black rubber molding.
          ** NOTE TO SPECIFIER ** Delete all but one of the follow facing color paragraphs.
          5.Thermoplastic Facing Color:
          a.Color: Beige. (101).
          b.Color: Sand. (102).
          c.Color: Off White. (103).
          d.Color: Red. (104).
          e.Color: Blue. (106).
          f.Color: Appliance White. (107).
          g.Color: Black. (108).
          h.Color: Brown. (109).
          i.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** Select the following paragraph for optional bumpers; delete if not required.
          6.Bumpers: Easy Spring bumpers, 0.25 inch (6 mm) thick high impact resistant thermoplastic.
          ** NOTE TO SPECIFIER ** Delete all but one of the following six bumper height paragraphs. 18 inches is standard.
          a.Height: 18 inches (457 mm).
          b.Height: 24 inches (610 mm).
          c.Height: 30 inches (762 mm).
          d.Height: 36 inches (914 mm).
          e.Height: 42 inches (1067 mm).
          f.Height: 48 inches (1219 mm).
          ** NOTE TO SPECIFIER ** Delete all but one of the following four color paragraphs. Black is standard.
          g.Color: Black.
          h.Color: Gray.
          i.Color: Red.
          j.Color: Brown.
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards and/or 0.25 inch thick thermoplastic base plates; delete if not required. If required, specify in the hardware and paragraph below.
          7.Provide jamb guards as specified in Accessories below
 
          E.Cooler Traffic Doors: 3/4 inch (19 mm) exterior grade solid wood core; 1 inch (25 mm) total thickness; medium to heavy duty. (Model SCG-3).
          1.Facing: Reinforcing metal plates.
          a.Full Length Panels: 18 gauge (1.27 mm) stainless steel both sides; stainless steel top hinge covers.
          2.Gasket: Full perimeter seal.
          ** NOTE TO SPECIFIER ** Delete two of the following three window size paragraphs. 14 by 16 inch windows are standard. Insert window size required.
          3.Window Size: 9 inches (229 mm) wide by 14 inches (356 mm) high.
          4.Window Size: _______ inches wide by _______ inches high.
          5.Window Size: ____ inch diameter.
          6.Window Frames and Glazing:
          a.Single pane, clear acrylic set in black rubber molding.
          ** NOTE TO SPECIFIER ** ABS is available in 9 by 14 inch and 14 by 16 inch windows only. Delete all but one window frame color paragraphs.
          7.Window Frames: ABS plastic framing.
          a.Color: Beige. (101).
          b.Color: Sand. (102).
          c.Color: Off White. (103).
          d.Color: Red. (104).
          e.Color: Blue. (106).
          f.Color: Black. (108).
          g.Color: Brown. (109).
          h.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** Delete two of the following three glazing paragraphs. Clear acrylic is standard.
          8.Glazing: Clear acrylic.
          9.Glazing: Translucent acrylic.
          10.Glazing: _______________________.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not specifying laminate facing.
          11.Laminate Finish: As selected from manufacturer's standard selection.
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards and spring bumpers; delete if not required. If required, specify in the Accessories and Hardware and paragraph below.
          12.Provide jamb guards and/or spring bumpers as specified in Accessories below.
 
          F.Insulated Cooler Traffic Doors: 1-1/2 inches (38 mm) thick insulated foam door; same facing both sides; medium duty. (Model FCG-3).
          1.Facing: Reinforcing metal plates.
          a.Full Length Panels: 18 gauge (1.27 mm) stainless steel, both sides; stainless steel hardware covers.
          2.Gasket: Full perimeter seal.
          ** NOTE TO SPECIFIER ** Delete two of the following three window size paragraphs. 14 by 16 inch windows are standard. Insert window size required.
          3.Window Size: 9 inches (229 mm) wide by 14 inches (356 mm) high.
          4.Window Size: _______ inches wide by _______ inches high.
          5.Window Size: ____ inch diameter.
          6.Window Frames and Glazing:
          a.Double pane, clear acrylic set in black rubber molding.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not specifying laminate facing.
          7.Laminate Finish: As selected from manufacturer's standard selection.
          ** NOTE TO SPECIFIER ** For heavy duty applications, the manufacturer recommends adding jamb guards and spring bumpers; delete if not required. If required, specify in the Hardware and Accessories paragraph below.
          8.Provide jamb guards and/or spring bumpers as specified in Accessories below.
          ** NOTE TO SPECIFIER ** Hardware and accessories in this section are not available for flexible doors.
 
          2.5HARDWARE AND ACCESSORIES
 
          A.Hinges: Double Action Easy Swing proprietary hinges.
          ** NOTE TO SPECIFIER ** Delete one of the following two finish paragraphs; zinc coating is standard.
          1.Finish: Zinc coated.
          2.Finish: Stainless steel.
          ** NOTE TO SPECIFIER ** Jamb guards are optional for all doors except cafe doors, Model DSP-3; enable medium or heavy duty applications for light or medium duty doors, and provide added protection for heavy duty applications. Delete if not required.
 
          B.Jamb Guards: Use in high impact traffic areas to protect the door jamb and bottom pin. Installed at bottom edges of doors.
          ** NOTE TO SPECIFIER ** Delete one of the following two finish paragraphs; zinc coating is standard. Stainless steel only available for 5 inch by 17-3/8 inch jamb guards.
          1.Finish: Zinc coated.
          2.Finish: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete one but one of the following two size paragraphs.
          3.Size: 5 inches (127 mm) wide by 18 inches (457 mm) high.
          4.Size: 3 inches (76 mm) wide by 9 inches (229 mm) high.
          ** NOTE TO SPECIFIER ** Bumpers can be installed in place of or in addition to base plates; enable medium or heavy duty applications for light or medium duty doors, and provide added protection for heavy duty applications. Delete if not required.
 
          C.Spring Bumpers: Easy Spring bumpers, 0.25 inch (6 mm) thick high impact resistant thermoplastic.
          ** NOTE TO SPECIFIER ** Delete all but one of the following five bumper height paragraphs.
          1.Dimensions: 18 inches (457 mm) high.
          2.Dimensions: 24 inches (610 mm) high.
          3.Dimensions: 36 inches (914 mm) high.
          4.Dimensions: 42 inches (1067 mm) high.
          5.Dimensions: 48 inches (1219 mm) high.
          ** NOTE TO SPECIFIER ** Delete all but one of the following four color paragraphs. Black is standard.
          6.Color: Black.
          7.Color: Gray.
          8.Color: Red.
          9.Color: Brown.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if base plates are already specified or if not required. Base plates enable medium or heavy duty applications for light or medium duty doors, and provide added protection for heavy duty applications. Base plates may be changed on SCP-4, LWP-3, and P-11 PLUS. HCP-10, HCG-10, HFG-10.
 
          D.Base Plates: Base plates to install on base of door surface; in pairs for front and back.
          ** NOTE TO SPECIFIER ** Delete all but one of the following five material paragraphs.
          1.Material: Stainless steel, both sides.
          2.Material: Galvanized steel, both sides.
          3.Material: Stainless steel front; galvanized steel back.
          4.Material: 0.25 inch (6 mm) thick thermoplastic, both sides.
          5.Material: .090 inch (2.28 mm) thick thermoplastic, both sides.
          ** NOTE TO SPECIFIER ** Delete all but one of the following eight color paragraphs. 0.25 inch thick thermoplastic base plates only offered in black. Delete if metal plates are chosen.
          6.Color: Beige. (101).
          7.Color: Sand. (102).
          8.Color: Off White. (103).
          9.Color: Red. (104).
          10.Color: Blue. (106).
          11.Color: Black. (108).
          12.Color: Brown. (109).
          13.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** Delete all but one of the following six height paragraphs. 0.25 inch thick thermoplastic base plates only offered as 24 inches high. Delete if metal plates are chosen.
          14.Height: 12 inches (305 mm).
          15.Height: 24 inches (610 mm).
          16.Height: 30 inches (762 mm).
          17.Height: 36 inches (914 mm).
          18.Height: 48 inches (1219 mm).
          19.Height: ___________.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not required. Bumper strips are optional for all full-panel doors; bumper strips provide added protection against carts.
 
          E.Bumper Strips: 3/4 inch (19 mm) by 1-1/2 inches (38 mm) extruded 6061-T6 aluminum; set is two bumpers.
          ** NOTE TO SPECIFIER ** Delete one of the following two mounting option paragraphs.
          1.Mounting: Ship loose, to be mounted at installation.
          2.Mounting: Ship mounted, __________ from bottom of door.
          ** NOTE TO SPECIFIER ** Delete the following if not required. If required, delete one of the following two paragraphs.
 
          F.Push Plates: Stainless steel; 5-3/4 inches (146 mm) by 11-3/4 inches (298 mm).
 
          G.Push Plates: ABS plastic; 5-3/4 inches (146 mm) by 11-3/4 inches (298 mm).
          ** NOTE TO SPECIFIER ** Delete all but one of the following color paragraphs.
          1.Color: Beige. (101).
          2.Color: Sand. (102).
          3.Color: Off White. (103).
          4.Color: Red. (104).
          5.Color: Blue. (106).
          6.Color: Black. (108).
          7.Color: Brown. (109).
          8.Color: Gray. (110).
          ** NOTE TO SPECIFIER ** Padlock bracket is optional for all doors except cafe-length and gate-length doors; delete the following paragraph if not required.
 
          H.Padlock Bracket: Stainless steel.
          ** NOTE TO SPECIFIER ** Chain lock holes are optional for all doors except cafe-length and gate-length doors; delete the following paragraph if not required.
 
          I.Chain Lock Holes: Stainless steel.
          ** NOTE TO SPECIFIER ** Deadbolt locks are optional for single doors only; delete the following paragraph if not required.
 
          J.Deadbolt Lock: Toggle switch / keyed entry.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify jambs plumb and square.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Anchor assembly to wall construction and building framing without distortion or stress.
 
          C.Fit and align door assembly including hardware.
 
          D.Minimum jamb construction of double studded 2 by 4 wood construction or equivalent.
 
          E.Reinforce hollow metal jambs at hardware locations.
 
          F.Steel channel jambs are required for heavy duty traffic doors.
 
          G.Adjust door assembly to smooth operation and in full contact with weatherstripping.
 
          3.4CLEANING
 
          A.Clean doors, frames [and glass].
 
          B.Remove temporary labels and visible markings.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION