| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of SMI Systems, which is located at: SMI Systems 11305 N. W. 128th St. Medley, FL 33178 Phone: 305-888-6288 Fax: 305-888-6289 Email: info@impactglass.com Web Site: www.impactglass.com Smith Mountain Impact Systems provides impact and non-impact door, window and glass products to its dealer network. "Clearly Above the Rest" is our slogan. Founded in 1998, our vision is to provide quality window and door products to our dealers in a timely fashion and at a competitive price. The facility occupies over 65,000 square feet of warehouse with 50 employees. Our shop is divided into glass lamination, aluminum cutting, door fabrication and frame fabrication. We maintain a glass inventory in excess of 50,000 square feet at all times, and utilize state-of-the-art equipment to ensure quality fabrication: Bottero computerized glass cutting table with free fall table; Elumatic dual programmable miter cut saws; Elumatic fully automated CNC machine; Elumatic dual and single copy routers; and Elumatic end mill. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aluminum storefront systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum entrances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 08120 - Aluminum Doors and Frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07920 - Joint Sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 08800 - Glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | MATERIAL REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | AAMA 501.3 - Field Check of Water and Air leakage through Installed Exterior Windows, Curtain Walls, and Doors by Uniform Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | AAMA Specifications for Aluminum Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM E 330 - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights and Curtain Walls by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM E 331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM E 547 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Cyclic Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SYSTEM PERFORMANCE DESCRIPTION, STOREFRONTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Performance Requirements: Provide aluminum storefront systems that comply with performance requirements indicated, as demonstrated by testing manufacturer's assemblies in accordance with South Florida Building Code Protocol TAS 201-94, TAS 202-94, and TAS 203. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Air Infiltration: Completed storefront systems shall have 0.25 cfm/sf (0.37 m3/h m2) maximum allowable infiltration when tested in accordance with ASTM E 283 at differential static pressure of 6.24 psf (299 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Water Infiltration: No uncontrolled water other than condensation on indoor face of any component when tested in accordance with ASTM E 547 and ASTM E 331 at test pressure differential of 13.5 psf (647 Pa). Water test shall be performed immediately after design pressure test. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Wind Loads: Completed storefront system shall withstand wind pressure loads normal to wall plane indicated: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | SMI-175 Window Wall Systems: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior Walls With Steel Reinforcing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Positive Pressure: 90 psf (4312 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Negative Pressure: 120 psf (5750 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Exterior Walls Without Steel Reinforcing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Positive Pressure: 75 psf (3594 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Negative Pressure: 75 psf (3594 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | SMI-090 Variable Glazed Window Wall Systems: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior Walls With Steel Reinforcing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Positive Pressure: 90 psf (4312 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Negative Pressure: 90 psf (5750 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Exterior Walls Without Steel Reinforcing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Positive Pressure: 50 psf (2394 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Negative Pressure: 50 psf (2394 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | SMI-090 Variable Glazed Window Wall System with Monumental Mullions: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior Walls With Steel Reinforcing and Mullion Clips: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Positive Pressure: 100 psf (4792 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Negative Pressure: 120 psf (5750 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Exterior Walls With Steel Reinforcing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Positive Pressure: 80 psf (3833 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Negative Pressure: 122 psf (5846 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Exterior Walls Without Steel Reinforcing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Positive Pressure: 80 psf (3833 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Negative Pressure: 80 psf (3833 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Deflection: Permanent deflection shall not exceed maximum allowable deflection in any member when tested in accordance with ASTM E 330 with allowable stress in accordance with AAMA Specifications for Aluminum Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SYSTEM PERFORMANCE DESCRIPTION, ENTRANCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Performance Requirements: Provide aluminum storefront systems that comply with performance requirements indicated, as demonstrated by testing manufacturer's assemblies in accordance with South Florida Building Code Protocol TAS 201-94, TAS 202-94, and TAS 203. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Air Infiltration: Completed storefront systems shall have 0.25 cfm/sf (0.37 m3/h m2) maximum allowable infiltration when tested in accordance with ASTM E 283 at differential static pressure of 6.24 psf (299 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Water Infiltration: No uncontrolled water other than condensation on indoor face of any component when tested in accordance with ASTM E 547 and ASTM E 331 at test pressure differential of 15 psf (719 Pa). Water test shall be performed immediately after design pressure test. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Wind Loads: Completed entrance system shall withstand wind pressure loads normal to wall plane indicated: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior Walls With Steel Reinforcing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Model K2LM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Model K2SM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Positive Pressure: 100 psf (4792 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Negative Pressure: 120 psf (5749 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Exterior Walls Without Steel Reinforcing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Model MK-2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Positive Pressure: 90 psf (4312 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Negative Pressure: 90 psf (4312 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Model SMK-2. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Positive Pressure: 100 psf (4792 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Negative Pressure: 120 psf (5749 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Model K2LM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Positive Pressure: 100 psf (4792 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Negative Pressure: 120 psf (5749 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Model K2SM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Positive Pressure: 100 psf (4792 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Negative Pressure: 120 psf (5749 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Deflection: Permanent deflection shall not exceed maximum allowable deflection in any member when tested in accordance with ASTM E 330 with allowable stress in accordance with AAMA Specifications for Aluminum Structures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Submit product data for each storefront system specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit shop drawings showing layout, profiles, and product components, including anchorage, accessories, finish color and textures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Samples: Submit verification samples for colors on actual aluminum substrates indicating full color range expected in installed system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Quality Assurance and Quality Control Submittals: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Test Reports: Submit certified test reports showing compliance with specified performance characteristics and physical properties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Installer Qualification Data: Submit installer qualification data. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer capable of providing pre-glazed storefront and doors to ensure factory seal of glass to aluminum and aluminum to aluminum joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Manufacturer capable of providing field service representation during construction, approving acceptable installer, and approving application method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Installer experienced in performing the work of this Section who specializes in the installation of work similar to that required for this project. If requested by Owner, submit reference list of completed projects. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products above grade and protect from soaking water, surface contamination, corrosion, construction traffic, and other damaging causes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Field Measurements: Verify actual measurements of openings by field measurements before fabrication; show recorded measurements on shop drawings. Coordinate field measurements and fabrication schedule with construction progress to avoid construction delays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.10 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Warranty: Submit, for Owner's acceptance, manufacturer's standard warranty document executed by authorized company official. Manufacturer's warranty is in addition to, and not a limitation of, other rights Owner may have under the Contract Documents. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Issue warranty in the legal name of the Project Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Warranty Period: ___ years commencing on the Date of Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: SMI Systems, which is located at: 11305 N. W. 128th St. ; Medley, FL 33178 ; Tel: 305-888-6288 ; Email: request info; Web: www.impactglass.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | STOREFRONT SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Provide all materials, labor and equipment for the complete installation of the aluminum entrance system as shown on the drawings and specified herein. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Storefront System: SMI - 175 Impact Resistant Storefront System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Framing System: Extruded aluminum, fin-type open back head, jamb and sill member, fin snap on adjoining units, plain snap for shim and installation screws attached by screw spline joinery. Interior glazed with interior mounted, extruded aluminum snap-in glass stop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Components: Manufacturer's standard extruded aluminum mullions, entrance doors, framing and indicated shapes, perimeter anchor fillers and steel reinforcing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glass for Large Missile Impact: Provided in Section 08800. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9/16 inch (14 mm) annealed laminated glass with 0.120 inch (3 mm) Uvekol interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.120 inch (3 mm) Uvekol interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 9/16 inch (14 mm) annealed laminated glass with 0.090 inch (2.3 mm) Saflex/Keepsafe interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.090 inch (2.3 mm) Saflex/Keepsafe interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 5/8 inch (16 mm) heat strengthened laminated glass with 0.120 inch (3 mm) Uvekol interlayer; 5/16 inch (8 mm) heat strengthened, 1/4 inch (6 mm) heat strengthened. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glass for Small Missile Impact: Provided in Section 08800. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.060 inch (1.5 mm) Uvekol interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.060 inch (1.5 mm) Saflex/Keepsafe interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Storefront System: SMI - 090 Impact Resistant Variable Glazed Storefront System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Framing System: Extruded aluminum, fin-type open back head, jamb and sill member, fin snap with two step glazing set back on adjoining units, plain snap for shim and installation screws attached by screw spline joinery. Interior glazed with interior mounted, extruded aluminum snap-in glass stop. Exterior glazed for inaccessible conditions with exterior removable fin stop. Free standing jambs for non-anchorable jamb conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Components: Manufacturer's standard extruded aluminum mullions, entrance doors, framing and indicated shapes, perimeter anchor fillers and steel reinforcing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glass for Large Missile Impact: Provided in Section 08800. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.100 inch (2.5 mm) Uvekol interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.100 inch (2.3 mm) Saflex HP interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 1 5/16 inch (33 mm) insulated laminated with 9/16 heat strengthened Uvekol 0.100 or Saflex HP 0.100 interlayer laminated glass, 1/2 inch (12.7 mm) air space, 1/4 inch (6 mm) tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glass for Small Missile Impact: Provided in Section 08800. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.060 inch (1.5 mm) Uvekol interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.060 inch (1.5 mm) Saflex/Keepsafe interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 1 5/16 inch (33 mm ) insulated laminated with 9/16 heat strengthened laminated glass with 0.060 inch ( 1.5 MM ) Uvekol interlayer, 1/2 inch (12.7 mm) air space, 1/4 inch ( 6 mm ) tempered glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Glass for Non-Impact: Provided in Section 08800. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | 1/4 inch (6 mm) tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 1 inch (24 mm) insulated glass with 1/4 inch (6 mm) tempered, 1/2 inch air space, 1/4 inch (6 mm) tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Storefront System: SMI - 090 Variable Glazed Impact Resistant Storefront System with Monumental Mullion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Framing System: Extruded aluminum, deep tube mullion with fin snap receptors fin-type open back head, jamb and sill member, fin snap with two step glazing set back on adjoining units, plain snap for shim and installation screws attached by screw spline joinery. Interior glazed with interior mounted, extruded aluminum snap-in glass stop. . Exterior glazed for inaccessible conditions with exterior removable fin stop. Free standing jambs for non-anchorable jamb conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Components: Manufacturer's standard extruded aluminum mullions, entrance doors, framing and indicated shapes, perimeter anchor fillers and steel reinforcing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glass for Large Missile Impact: Provided in Section 08800. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.100 inch (2.5 mm) Uvekol interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.100 inch (2.3 mm) Saflex HP interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 1 5/16 inch ( 33 mm ) insulated laminated with 9/16 heat strengthened Uvekol 0.100 or Saflex HP 0.100 interlayer laminated glass, 1/2 inch (12.7 mm) air space, 1/4 inch ( 6 mm ) tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glass for Small Missile Impact: Provided in Section 08800. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.060 inch (1.5 mm) Uvekol interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.060 inch (1.5 mm) Saflex IIIG interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 1 5/16 inch ( 33 mm ) insulated laminated with 9/16 heat strengthened laminated glass with 0.060 inch ( 1.5 MM ) Uvekol interlayer or 0.060 inch (1.5 MM ) Saflex IIIG interlayer, 1/2 inch (12.7 mm) air space, 1/4 inch (6 mm) tempered glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Glass for Non-Impact: Provided in Section 08800 | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | 1/4 inch (6 mm) tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 1 inch (24 mm) insulated glass with 1/4 inch (6 mm) tempered, 1/2 inch (12.7 mm) air space, 1/4 inch (6 mm) tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ENTRANCE SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Provide all materials, labor and equipment for the complete installation of the aluminum entrance system as shown on the drawings and specified herein. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Entrance Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model MK-2 Impact Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model SMK- 2 Balcony Swing Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model K2LM Large Missile Impact Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model K2SM Small Missile Impact Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Dimensions: Extruded aluminum door stiles shall be 3-3/8 inch (86 mm) wide by 1-7/8 (48 mm) inches thick. Top rail shall be 4-7/8 inches (124 mm). Bottom rail shall be 6-1/2 inches (165 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Corner Construction: Rails affixed to stiles utilizing threaded through-bolt with fasteners concealed inside stiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Threshold: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Air Only Saddle Threshold: ADA compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Water Rated Bumper Threshold (Single Door): ADA compliant cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Water Rated Bumper Threshold: With hi-rise bumper cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Stainless steel, ball bearing, 4 inch butt hinges, 1-1/2 pair or more per leaf as determine by door height & width. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Locking Mechanism: 3 point locking mechanism on active leaf; 2 point lock on inactive leaf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Keyed cylinder on exterior with thumbturn on interior of active leaf, thumbturn on inactive leaf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Standard paddle/bar push/pull. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | ADA compliant tubular push/pull. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Residential Stainless Steel latch lever. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Regent Concealed vertical rod (CVR) panic with tubular pull. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Von Duprin (CVR) panic with tubular pull. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | Von Duprin electrified (CVR) panic equipped with tubular pull. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Glazing: Wet seal exterior with structural silicone per manufacturer's written instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Weather Stripping: Manufacturer's specified weather stripping installed in all contact points in accordance with manufacturer's written instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glass for Large Missile Impact: Provided in Section 08800. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9/16 inch (14 mm) annealed laminated glass with 0.120 inch (3 mm) Uvekol interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.120 inch (3 mm) Uvekol interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 9/16 inch (14 mm) annealed laminated glass with 0.090 inch (2.3 mm) Saflex IIIG interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.090 inch (2.3 mm) Saflex IIIG interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glass for Small Missile Impact: Provided in Section 08800. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.060 inch (1.5 mm) Uvekol interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 9/16 inch (14 mm) heat strengthened laminated glass with 0.060 inch (1.5 mm) Saflex IIIG interlayer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Extrusions: 6063-T5 Aluminum Alloy, aluminum sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturers Standard Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fasteners: Stainless steel tech screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glazing: Exterior structural silicone adhesive. Interior gasket secured with extruded glass stop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glazing Adhesive: Dow Corning 995 or Pecora 895 Structural Silicone Adhesives. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thermal Break: Thermal break with a 1/4 inch (6.4 mm) separation consisting of a two-part chemically curing high density polyurethane, which is mechanically and adhesively joined to aluminum storefront sections. Thermal Break shall be designed in accordance with AAMA TIR-A8 and tested in accordance with AAMA 505. Only available in the SMI-090 and Monumental Mullion systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Shop Assembly: Fabricate and assemble units with joints only at intersection of aluminum members with uniform hairline joints; rigidly secure, and seal in accordance with manufacturer's written recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Hardware shall be installed in accordance with the manufacture's written instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Painted Finish: Manufacturer's standard weather-resistant powder coating manufactured by AKZO Nobel Coatings Inc., applied to the aluminum surface of SMI products by the AKZO Nobel Coatings Inc. approved method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Painted Finish: Thermally applied two-coat Kynar resin finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Florida White: 70% Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Arcadia Silver: 50% Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Statuary Bronze: 50% Kynar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Custom Color: PPG color chip #_____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Anodized Finish: Prepare aluminum surfaces for specified finish; apply shop finish in accordance with the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Clear Anodized (Class I): Minimum 15 minute anodizing process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bronze Anodized (Class II): Minimum 30 minute anodizing process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Examine areas and conditions under which work of this Section will be performed. Correct conditions detrimental to timely and proper completion of Work. Do not proceed until unsatisfactory conditions are corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect adjacent work areas and finish surfaces from damage during product installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum Surfaces: Protect aluminum surfaces from contact with lime, mortar, cement, acids, and other harmful contaminants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Install system in accordance with approved shop drawings and within specified tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Verify that framework is straight and plumb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Verify shim spacing around perimeter of frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Verify metal joints are sealed in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Seal metal to metal storefront system joints using sealant recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Verify that frame jamb is straight and plumb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Verify diagonal and flatness tolerances are not exceeded. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installation Tolerances: For gasket compression. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Diagonal variation not to exceed 1/16 inch (1.6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flatness variation not to exceed 1/16 inch (1.6 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Field Services: Upon Owner's or Architect's request, provide manufacturer's field service consisting of product use recommendations and periodic site visits for inspection of product installation in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Field Test: Conduct field tests to determine water tightness of storefront and entrance system. Conduct test in accordance with AAMA 501.3 at locations selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | ADJUSTING AND CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Adjusting: Adjust swing doors for operation in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cleaning: Clean in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Protect installed product finished surfaces from damage during construction. | |||||||||||||||||||||||||||||||||||||||||||||||||