MasterFormat: 95
SpecWizard: customize this spec    Download this Balanced Entrance Doors Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Ellison Bronze, Inc. Balanced Entrance Doors
 
         
SECTION 08480
 
         
BALANCED ENTRANCE DOORS
 
         
 
         
 
         
Copyright 2009 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Ellison Bronze, Inc.; Stainless Steel, Bronze, Aluminum, Glass and Wood Balanced Entrance Door products.
.
This section is based on the products of Ellison Bronze, Inc., which is located at:
125 W. Main St.
Falconer, NY 14733
Toll Free Tel: 800-665-6445
Tel: 716-665-6522
Email: request info
Web: www.ellisonbronze.com
[ Click Here ] for additional information.

In 1928, Ellison invented the balanced entrance door, and the Ellison Balanced Door continues to be the easiest-to-open of any door available. It is designed specifically to overcome the effects of heavy wind loads and stack pressure of a typical building entrance. The Ellison Balanced door requires no mechanical opener or other device for assistance. Fabricated to the highest quality and aesthetic standard, Ellison entrance doors are equipped with dependable rugged closers and checks, which are manufactured at Ellison. The Ellison Balanced entrance door is easy to open, extremely rugged and durable, saves space, permits the use of large or heavy doors, and has a headache-free checking system permitting fast maintenance. In addition, Ellison Balance entrance doors meet minimum A.D.A. specifications without the use of power door operators. Concealed overhead power operation is available if required.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Stainless Steel Stile and Rail Balanced Doors.
 
          B.Stainless Steel All Glass Balanced Doors.
 
          C.Stainless Steel Narrow Stile Balanced Doors.
 
          D.Bronze Stile and Rail Balanced Doors.
 
          E.Bronze All Glass Balanced Doors.
 
          F.Bronze Narrow Stile Balanced Doors.
 
          G.Aluminum Stile and Rail Balanced Doors.
 
          H.Aluminum All Glass Balanced Doors.
 
          I.Aluminum Stile and Rail Balanced Doors with offset profile frame.
 
          J.Wood Balanced Doors.
 
          K.Power Operators.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete.
 
          B.Section 07900 - Joint Sealers: Perimeter sealants.
 
          C.Section 08410 - Aluminum-Framed Storefronts: Entrance doors and frames.
 
          D.Section 08472 - Security/Large Diameter Revolving Doors.
 
          E.Section 08710 - Door Hardware: Product requirements for cylinder core and keys for dead locks for placement by this section.
 
          F.Section 08800 - Glazing: Product requirements for glass type and thickness.
 
          G.Section 08911 - Glazed Aluminum Curtain Wall: Entrance doors and frames.
 
          H.Section 13720 - Security Access: Security service connection to door controller.
 
          I.Section 16150 - Wiring Connections: Wiring and power supply.
 
          J.Section 16130 - Raceway and Boxes: Empty conduit, boxes, and cut-off.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.AWI - Quality Standards Illustrated.
 
          B.AAMA 611 - Voluntary Specification for Anodized Architectural Aluminum.
 
          C.ASTM A 36/A 36M - Standard Specification for Carbon Structural Steel.
 
          D.ASTM A 123/A 123M - Standard Specification for Zinc (Hot-Dip Galvanized) Coatings on Iron and Steel Products.
 
          E.ASTM A 240/A 240M - Standard Specification for General Requirements for Flat-Rolled Stainless and Heat-Resisting Steel Plate, Sheet, and Strip.
 
          F.ASTM A 653/A 653M - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
 
          G.ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate.
 
          H.ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
 
          I.ASTM E 283 - Standard Test Method for Determining the Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
 
          J.ANSI/BHMA A156.19 - American National Standard for Power Assist and Low Energy Power Operated Doors.
 
          K.ANSI Z97.1 - Standard For Safety Glazing Materials Used in Buildings - Safety Performance Specifications and Methods of Test
 
          L.AAMA 2604 Voluntary Specification, Performance Requirements and Test Procedures for High performance Organic Coatings on Aluminum Extrusions and Panels.
 
          M.AAMA 2605 Voluntary Specification, Performance Requirements and Test Procedures for Superior Performance Organic Coatings on Aluminum Extrusions and Panels.
 
          1.4DESIGN / PERFORMANCE REQUIREMENTS
          ** NOTE TO SPECIFIER ** Edit the following as required to suit local codes and conditions.
 
          A.System Design: Design and size members to withstand dead loads and live loads caused by pressure and suction of wind acting normal to plane of wall as calculated in accordance with applicable code.
 
          B.System Internal Drainage: Drain water entering joints, condensation occurring in glazing channels, or migrating moisture occurring within system, to exterior.
 
          C.Air Infiltration: Limit air leakage through system to maximum 1.25 cfm/square foot (0.63 L/s/sq m) of door area when tested in accordance with ASTM E 283.
 
          D.Expansion / Contraction: System to provide for expansion and contraction within system components caused by cycling surface temperature range of 170 degrees F (77 degrees C) without causing detrimental effects to system or components.
 
          E.Deflection: Limit mullion deflection to 1/175 or flexure limit of glass with full recovery of glazing materials, whichever is less.
 
          F.Products Requiring Electrical Connection: Listed and classified by UL or testing firm acceptable to authority having jurisdiction.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation Instructions.
 
          C.Shop Drawings: Indicate system dimensions, elevations, conditions and details of adjacent construction, component locations, and setting requirements of brackets and attachments requiring placement on or in other Work.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 3 inches (76 mm) by 5 inches (127 mm), representing actual product, color, and patterns.
 
          F.Manufacturer's Warrantee: Copies of properly prepared warrantee documents.
 
          G.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum ten years documented experience.
          1.Quality System: Maintain a current quality system registered to ISO9001 Standard, including design engineering.
          2.Source: Door, frame and balance hardware shall be engineered and fabricated by the same manufacturer. Balance hardware including hydraulc check shall be engineered, cast, machined and assembled in the same facility.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum three years documented experience and approved by manufacturer.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Protect finished surfaces with wrapping and/or strippable coating. Do not use adhesive papers or sprayed coatings that bond when exposed to sunlight or weather.
 
          C.Store inside, if possible, in a clean, well drained area free of dust and corrosive fumes.
 
          D.Stack vertically or on edge so that water cannot accumulate on or within materials, using wood or plastic shims between components to provide water drainage and air circulation.
 
          E.Cover materials with tarpaulins or plastic hung on frames to provide air circulation and prevent contaminants from contacting finished metal.
 
          1.8SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.10WARRANTY
          ** NOTE TO SPECIFIER ** Select the first paragraph for metal doors and the second paragraph for wood door units. Wood door are warranted for 1 year and the metal frame and hardware for 10 years. Contact manufacturer for warranty limitations. Delete paragraph not required.
 
          A.Metal balanced door units shall be provided with a limited warranted against defective materials and workmanship for 10 years from the date of substantial completion.
 
          B.Metal door frame and balance hardware shall be provided with a limited warranted against defective materials and workmanship for 10 years from the date of substantial completion.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Ellison Bronze, Inc., which is located at: 125 W. Main St. ; Falconer, NY 14733; Toll Free Tel: 800-665-6445; Tel: 716-665-6522; Email: request info; Web: www.ellisonbronze.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
          ** NOTE TO SPECIFIER ** Select materials required from the following paragraphs and delete those not required.
 
          A.Aluminum Extrusions: ASTM B 221; 6063 alloy, T6 temper, 0.125 inch (3 mm) minimum thickness.
 
          B.Aluminum Sheet: ASTM B 209; 5005 alloy, H15 or H34 temper, 0.125 inch (3 mm) minimum thickness.
          ** NOTE TO SPECIFIER ** Select one of the following two stainless steel paragraphs and delete the one not required. Type 304 stainless is standard and Type 316 is optional. Type 316 is more corrosion resistant and is recommended in coastal areas. Delete the paragraph not required.
 
          C.Stainless Steel: ASTM A 240/A 240M; Type 304, rollable temper, 0.090 inch (2.3 mm) minimum thickness.
 
          D.Stainless Steel: ASTM A 240/A 240M; Type 316L, rollable temper, 0.090 inch (2.3 mm) minimum thickness.
          ** NOTE TO SPECIFIER ** Select door and frames required from the following paragraphs. Select door stile and rail sizes and frame sizes required. Consult with manufacturer for sizes outside of the limits identified. Indicate overall door sizes and locations on the Drawings or the schedule at the end of this section.
 
          2.3BALANCED DOORS AND FRAMES
 
          A.General: Provide balanced door and frame units, complete with glass, glazing, operators, security devices, push/pull hardware, thresholds, and frames.
 
          B.Stainless Steel Stile and Rail Balanced Doors:
          1.Door Thickness: 2 inches (51 mm).
          ** NOTE TO SPECIFIER ** Insert stile size required in the following paragraph. Minimum size available is 2-3/4 inches (70 mm).
          2.Stiles: ____ inches (__ mm).
          ** NOTE TO SPECIFIER ** Insert top rail size required in the following paragraph. Minimum size available is 2-3/4 inches (70 mm) and 3-1/2 inches (89 mm) high or higher is preferred.
          3.Top rail: ____ inches (__ mm).
          ** NOTE TO SPECIFIER ** Insert bottom rail size required in the following paragraph. Minimum size available is 6 inches (152 mm). ADA guidelines required a minimum size of 10 inches (254 mm).
          4.Bottom rail: ___ inches (___ mm).
          5.Stainless steel door bodies shall be formed from a minimum of 0.09 inch (2.3 mm) thick material.
          6.Formed stainless steel doors shall have 0.09 inch (2.3 mm) thick continuous channel frame welded into door body.
          7.Seams between stiles and rails shall be welded and finished to an invisible joint.
          8.All reinforcing material to be stainless steel and welded to door body. Aluminum, plastic of other glued-in reinforcements or stiffeners are unacceptable.
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs for multi light (true divided light) type door construction. Delete paragraph not required. Delete entirely if muntins are not required.
          9.Muntins: Face dimension 1/4 inch (6.35 mm).
          10.Muntins: Face dimension __ inches (__ mm).
          11.Glass Moldings: Permanently fixed on exterior side and attached with removable screws on the interior side.
          ** NOTE TO SPECIFIER ** Stile and rail doors can be glazed with glass ranging in thickness from 1/4 inch to 1 inch insulated glass. For thicker glazing thicknesses contact the manufacturer.
          12.Glass: As specified is Section 08800.
          13.Finish applied to the door after fabrication.
 
          C.Stainless Steel All Glass Balanced Doors:
          1.Thickness: Door top and bottom rails, 2 inches (51 mm) thick.
          ** NOTE TO SPECIFIER ** Insert top rail size required in the following paragraph. Minimum size available is 4-3/4 inches (120 mm) high
          2.Height Top rail: ___ inches (___ mm).
          ** NOTE TO SPECIFIER ** Insert bottom rail size required in the following paragraph. Minimum size available is 4-3/4 inches (120 mm). ADA guidelines required a minimum size of 10 inches (254 mm).
          3.Height Bottom rail: ___ inches (___ mm).
          4.Glass: As specified is Section 08800.
          ** NOTE TO SPECIFIER ** Select glass thickness required from the following paragraphs and delete the one not required.
          a.1/2 inch (12.5 mm) tempered glass for doors up to 9 feet (2.74 m) high.
          b.3/4 inch (19 mm) thick tempered glass for doors 9 feet (2.74 m) to 10 feet (3.05 m).
          5.Top and bottom rails formed from a minimum of 0.09 inch (2.3 mm) thick material.
          6.Top and bottom rails shall have welded in 0.09 inch (2.3 mm) thick reinforcing channels and glazing pockets.
          7.All reinforcing material, in the top and bottom rails, shall be of the same alloy as the rails and shall be welded in place. Aluminum, plastic or other glued-in reinforcements or stiffeners are unacceptable.
          8.Finish applied to the top and bottom rails after fabrication.
 
          D.Stainless Steel Narrow Stile Balanced Doors:
          1.Thickness: Door top and bottom rails, 2 inches (51 mm) thick.
          ** NOTE TO SPECIFIER ** Insert top rail size required in the following paragraph. Minimum size available is 4-3/4 inches (120 mm) high
          2.Height Top rail: ___ inches (___ mm).
          ** NOTE TO SPECIFIER ** Insert bottom rail size required in the following paragraph. Minimum size available is 4-3/4 inches (120 mm). ADA guidelines required a minimum size of 10 inches (254 mm).
          3.Height Bottom rail: ___ inches (___ mm).
          4.Vertical trim narrow stile shall be 1-1/8 inches (28.5 mm) in stainless steel.
          5.Glass: As specified is Section 08800.
          a.1/2 inch (12.5 mm) thick tempered glass for doors up to 10 feet (3.05 m).
          6.Door top and bottom rails shall be formed from a minimum of 0.09 inch (2.3 mm) thick material.
          7.Door top and bottom rails shall have welded in 0.09 inch (2.3 mm) thick reinforcing channels and glazing pockets.
          8.All reinforcing material in the top and bottom rails shall be of the same alloy as the rails and shall be welded in place. Aluminum, plastic or other glued-in reinforcements or stiffeners are unacceptable.
          9.Finish applied to the top and bottom rails after fabrication.
 
          E.Stainless Steel Frames: Door jambs, sidelights, transoms and header as applicable.
          ** NOTE TO SPECIFIER ** Insert face dimension required in the following paragraph. Minimum size available is 3 inches (76 mm). Minimum size (height) with Power Operation is 6 inches or 7-1/2 inches depending on operator selected.
          1.Face Dimension: __ inches (__ mm).
          ** NOTE TO SPECIFIER ** Insert frame depth required in the following paragraph. Minimum size (depth) available is 5 inches (127 mm). Minimum depth with Power Operation is 6 inches.
          2.Frame Depth: __ inches (__ mm).
          3.Glass: As specified is Section 08800.
          4.Stainless steel frames shall be formed from a minimum of .090 inch (2.3 mm) thick material.
          5.Frames shall be fabricated and erected without the use of exposed screws where feasible.
          6.Finish applied to the frame after fabrication.
          ** NOTE TO SPECIFIER ** Select concealed or exposed hinge shaft as required from the following paragraph.
          7.Hinge Shaft:
          a.Concealed. Portion of hinge jamb shall be removable for access to operating hardware.
          b.Exposed with hinge shafts clad in stainless steel in matching finish to doors and/or frame.
 
          F.Bronze Stile and Rail Balanced Doors:
          1.Door Thickness: 2 inches (51 mm).
          ** NOTE TO SPECIFIER ** Insert stile size required in the following paragraph. Minimum size available is 2-3/4 inches (70 mm).
          2.Stiles: ____ inches (__ mm).
          ** NOTE TO SPECIFIER ** Insert top rail size required in the following paragraph. Minimum size available is 2-3/4 inches (70 mm) and 3-1/2 inches (89 mm) high or higher is preferred.
          3.Top rail: ____ inches (__ mm).
          ** NOTE TO SPECIFIER ** Insert bottom rail size required in the following paragraph. Minimum size available is 6 inches (152 mm). ADA guidelines required a minimum size of 10 inches (254 mm).
          4.Bottom rail: ___ inches (___ mm).
          5.Bronze door bodies shall be formed from a minimum of 0.09 inch (2.3 mm) thick material.
          6.Formed bronze doors shall have 0.09 inch (2.3 mm) thick continuous channel frame welded into door body.
          7.Seams between stiles and rails welded and finished to an invisible joint.
          8.All reinforcing material to be bronze and welded to door body. Aluminum, plastic or other glued-in reinforcements or stiffeners are unacceptable.
          ** NOTE TO SPECIFIER ** Select one of the two following paragraphs for multi light (true divided light) type door construction. Delete paragraph not required. Delete entirely if muntins are not required.
          9.Muntins: Face dimension 1/4 inch (6.35 mm).
          10.Muntins: Face dimension __ inches (__ mm).
          11.Glass Moldings: Permanently fixed on exterior side and attached with removable screws on the interior side.
          ** NOTE TO SPECIFIER ** Stile and rail doors can be glazed with glass ranging in thickness from 1/4 inch to 1 inch insulated glass. For thicker glazing thicknesses contact the manufacturer.
          12.Glass: As specified is Section 08800.
          13.Finish applied to the door after fabrication.
 
          G.Bronze All Glass Balanced Doors:
          1.Thickness: Door top and bottom rails, 2 inches (51 mm) thick.
          ** NOTE TO SPECIFIER ** Insert top rail size required in the following paragraph. Minimum size available is 4-3/4 inches (120 mm) high
          2.Height Top rail: ___ inches (___ mm).
          ** NOTE TO SPECIFIER ** Insert bottom rail size required in the following paragraph. Minimum size available is 4-3/4 inches (120 mm). ADA guidelines required a minimum size of 10 inches (254 mm).
          3.Height Bottom rail: ___ inches (___ mm).
          4.Glass: As specified is Section 08800.
          ** NOTE TO SPECIFIER ** Select glass thickness required from the following paragraphs and delete the one not required.
          a.1/2 inch (12.5 mm) thick tempered glass for doors up to 9 feet (2.74 m).
          b.3/4 inch (19 mm) thick tempered glass for doors 9 feet (2.74 m) to 10 feet (3.05 m).
          5.Bronze door top and bottom rails shall be formed from a minimum of 0.09 inch (2.3 mm) thick material.
          6.Door top and bottom rails shall have welded in 0.09 inch (2.3 mm) thick reinforcing channels and glazing pockets.
          7.All reinforcing material in the top and bottom rails shall be of the same alloy as the rails and shall be welded in place. Aluminum, plastic or other glued-in reinforcements or stiffeners are unacceptable.
          8.Finish applied to the top and bottom rails after fabrication.
 
          H.Bronze Narrow Stile Balanced Doors:
          1.Thickness: Door top and bottom rails, 2 inches (51 mm) thick.
          ** NOTE TO SPECIFIER ** Insert top rail size required in the following paragraph. Minimum size available is 4-3/4 inches (120 mm) high.
          2.Top rail: ____ inches (__ mm).
          ** NOTE TO SPECIFIER ** Insert bottom rail size required in the following paragraph. Minimum size available is 4-3/4 inches (120 mm) high. ADA guidelines required a minimum size of 10 inches (254 mm).
          3.Bottom rail: ___ inches (___ mm).
          4.Vertical trim narrow stile shall be 1-1/8 inches (28.5 mm) in bronze.
          5.Glass: As specified is Section 08800.
          a.1/2 inch (12.5 mm) tempered glass for doors up to 10 feet (3.05 m).
          6.Bronze door top and bottom rails shall be formed from a minimum of 0.09 inch (2.3 mm) thick material.
          7.Door top and bottom rails shall have welded in 0.09 inch (2.3 mm) thick reinforcing channels and glazing pockets.
          8.All reinforcing material in the top and bottom rails shall be of the same alloy as the rails and shall be welded in place. Aluminum, plastic or other glued-in reinforcements or stiffeners are unacceptable.
          9.Finish applied to the top and bottom rails after fabrication.
 
          I.Bronze Frames: Door jambs, sidelights, transoms and header as applicable.
          ** NOTE TO SPECIFIER ** Insert face dimension required in the following paragraph. Minimum size available is 3 inches (76 mm). Minimum size (height) with Power Operation is 6 inches or 7-1/2 inches depending on operator selected.
          1.Face Dimension: __ inches (__ mm).
          ** NOTE TO SPECIFIER ** Insert frame depth required in the following paragraph. Minimum size (depth) available is 5 inches (127 mm). Minimum depth with Power Operation is 6 inches.
          2.Frame Depth: __ inches (__ mm).
          3.Bronze frames shall be formed from a minimum of 0.09 inch (2.3 mm) thick material.
          4.Frames shall be fabricated and erected without the use of exposed screws where feasible.
          5.Glass: As specified in Section 08800.
          6.Finish applied to the frame after fabrication.
          ** NOTE TO SPECIFIER ** Select concealed or exposed hinge shaft as required from the following paragraph.
          7.Hinge Shaft:
          a.Concealed. Portion of hinge jamb shall be removable for access to operating hardware.
          b.Exposed with hinge shafts clad in extruded bronze in matching finish to doors and/or frame.
 
          J.Aluminum Stile and Rail Balanced Doors:
          1.Door Thickness: 2 inches (51 mm).
          ** NOTE TO SPECIFIER ** Select stile size required from the following paragraphs and delete those not required.
          2.Stiles: 2-1/2 inches (64 mm).
          3.Stiles: 3-1/2 inches (89 mm).
          4.Stiles: 4-1/2 inches (114 mm).
          ** NOTE TO SPECIFIER ** Select top rail size required from the following paragraphs and delete those not required.
          5.Top Rail: 2-1/2 inches (64 mm).
          6.Top Rail: 3-1/2 inches (89 mm).
          7.Top Rail: 5 inches (127 mm).
          ** NOTE TO SPECIFIER ** Select bottom rail size required from the following paragraphs and delete those not required. ADA guidelines required a minimum size of 10 inches (254 mm).
          8.Bottom Rail: 6 inches (152 mm).
          9.Bottom Rail: 10 inches (254 mm).
          10.Aluminum doors fabricated of extruded aluminum shapes using bolted and welded construction for maximum strength.
          ** NOTE TO SPECIFIER ** Select one of the four following paragraphs for multi light (true divided light) type door construction. Delete paragraphs not required.
          11.Muntins: Face dimension 1/2 inch (12.7 mm).
          12.Muntins: Face dimension 1-1/2 inch (38.1 mm).
          13.Muntins: Face dimension __ inches (__ mm).
          14.Glass moldings shall be permanently fixed on exterior side and snap-on type on interior side.
          ** NOTE TO SPECIFIER ** Stile and rail doors can be glazed with glass ranging in thickness from 1/4 inch to 1 inch insulated glass. For thicker glazing thicknesses contact the manufacturer.
          15.Glass: As specified in Section 08800.
          16.Finish applied after fabrication.
 
          K.Aluminum All Glass Balanced Doors:
          1.Thickness: Door top and bottom rails, 2 inches (51 mm) thick.
          ** NOTE TO SPECIFIER ** Select top rail size required from the following paragraphs and delete those not required.
          2.Top Rail: 4-3/4 inches (120 mm).
          3.Top Rail: 10 inches (254 mm).
          ** NOTE TO SPECIFIER ** Select bottom rail size required from the following paragraphs and delete those not required. ADA guidelines required a minimum size of 10 inches (254 mm).
          4.Bottom Rail: 4-3/4 inches (120 mm).
          5.Bottom Rail: 10 inches (254 mm).
          6.Glass: As specified in Section 08800.
          ** NOTE TO SPECIFIER ** Select glass thickness required from the following paragraphs and delete the one not required.
          a.1/2 inch (12.5 mm) tempered glass for doors up to 9 feet (2.74 m) high.
          b.3/4 inch (19 mm) thick tempered glass for doors 9 feet (2.74 m) to 10 feet (3.05 m).
          7.Finish applied to top and bottom rails after fabrication.
 
          L.Aluminum Narrow Stile Balanced Doors
          1.Thickness: Door top and bottom rails, 2 inches (51 mm) thick.
          ** NOTE TO SPECIFIER ** Select top rail size required from the following paragraphs and delete those not required.
          2.Top Rail: 4-3/4 inches (120 mm).
          3.Top Rail: 10 inches (254 mm).
          ** NOTE TO SPECIFIER ** Select bottom rail size required from the following paragraphs and delete the one not required. ADA guidelines required a minimum size of 10 inches (254 mm).
          4.Bottom Rail: 4-3/4 inches (120 mm).
          5.Bottom Rail: 10 inches (254 mm).
          6.Vertical trim narrow stile shall be 1 inch (25.5 mm) in aluminum.
          7.Aluminum doors fabricated of extruded aluminum shapes using bolted and welded construction for maximum strength.
          8.Glass: As specified in Section 08800.
          a.1/2 inch (12.5 mm) thick tempered glass for doors up to 10 feet (3.05 m).
          9.Finish applied to the door after fabrication.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs for the aluminum frame profiles required (Rectangular or Offset) and delete the one not required.
 
          M.Rectangular Profile Aluminum Frames:
          1.Frames for door jambs (sidelights and transom material where applicable) and header shall be:
          ** NOTE TO SPECIFIER ** Select frame size required from the following paragraphs and delete the one not required. Minimum size (height) with Power Operation is 6 inches or 7-1/2 inches depending on operator selected. Minimum size (depth) available is 5 inches (127 mm). Minimum (depth) with Power Operation is 6 inches.
          a.3 inch (76 mm) face by 5 inches (127 mm) deep.
          b.3 inch (76 mm) face by 6 inches (152 mm) deep.
          2.Frames shall be erected without the use of exposed screws where feasible.
          3.Finish applied after fabrication.
          ** NOTE TO SPECIFIER ** Select concealed or exposed hinge shaft as required from the following paragraph.
          4.Hinge Shaft:
          a.Concealed. Portion of hinge jamb shall be removable for access to operating hardware.
          b.Exposed with hinge shafts clad in stainless steel in matching finish to doors and/or frame.
 
          N.Offset Profile Aluminum Frames:
          1.Frames for door jambs (sidelights and transom material where applicable) and header shall be:
          a.Ellison offset shape: face 1-5/8 inch (41 mm) plus 1-5/8 inch (41 mm) reveal.
          ** NOTE TO SPECIFIER ** Select frame size required from the following paragraphs and delete the one not required. Minimum size (height) with Power Operation is 6 inches or 7-1/2 inches depending on operator selected. Minimum size (depth) available is 5 inches (127 mm). Minimum depth with Power Operation is 6 inches.
          b.Major depth 5 inches (127 mm).
          c.Major depth 6 inches (152 mm).
          2.Frames shall be erected without the use of exposed screws where feasible.
          3.Finish applied after fabrication.
          ** NOTE TO SPECIFIER ** Select concealed or exposed hinge shaft as required from the following paragraph.
          4.Hinge Shaft:
          a.Concealed. Portion of hinge jamb shall be removable for access to operating hardware.
          b.Exposed with hinge shafts clad in stainless steel in matching finish to doors and/or frame.
          ** NOTE TO SPECIFIER ** When specifiying Wood Balanced doors select a stainless steel, bronze or aluminum frame from the preceding paragraphs to house the balance hardware.
 
          O.Wood Balanced Doors:
          1.Material: Wood.
          ** NOTE TO SPECIFIER ** Select species required from the following paragraphs and delete those not required.
          a.White Oak.
          b.Red Oak.
          c.Mahogany.
          d.Teak.
          e.American Black Walnut.
          2.Configuration: As indicated on the drawings.
          a.Head Rail: Minimum ___ inches.
          b.Sill: Minimum _____ inches.
          c.Stiles: Minimum ____inches.
          3.Glass moldings shall be permanently fixed on exterior side and screw/nail type on interior side.
          4.Glass: As specified is Section 08800.
          ** NOTE TO SPECIFIER ** Select weatherstripping and hardware required from the following paragraphs. Consult with manufacturer for components outside of the limits identified. Indicate locations of special features on the Drawings or the schedule at the end of this section.
 
          2.4WEATHERSTRIPING AND HARDWARE
 
          A.Weatherstripping:
          1.Manufacturer's standard polypropylene pile.
          2.Provide at following locations:
          a.Vertically at meeting stiles on pairs of doors.
          b.Concealed at door top and bottom rails.
          c.At door stops at both hinge and strike jambs.
          d.At both sides of exposed hinge shaft as applicable.
 
          B.Thresholds:
          1.Provide at all doors unless otherwise detailed.
          2.Provide wood screw and rawl plug type fastenings approximately 15 inches (381 mm) on center.
          3.Thresholds shall be set on the finished floor and adequately caulked against water seepage.
          4.Width:
          ** NOTE TO SPECIFIER ** Select threshold width required from the following paragraphs and delete the one not required.
          a.Thresholds shall be 6 inches (152 mm) wide
          b.Thresholds shall be width and configuration as indicated on the Drawings.
          5.Material:
          ** NOTE TO SPECIFIER ** Select threshold material required in the following paragraphs and delete those not required.
          a.Extruded aluminum.
          b.Extruded bronze.
          c.Extruded nickel silver.
          d.Formed stainless steel.
          e.Cast bronze.
          f.Cast white bronze (Tombasil).
 
          C.Balanced hardware:
          1.All balanced door hardware, including hydraulic check, shall be cast bronze and shall be cast, machined and assembled by the door and frame fabricator. Exposed hardware shall be finished as specified below.
          2.Cast bronze mechanism and other integral parts must be heavy duty and must be designed to allow variation in adjustments to meet this particular job with respect to door size, door weight and varying or internal building pressures.
          3.Balanced hardware shall consist of the following items:
          a.Cast bronze hydraulic check shall be concealed in the head frame and have first and second speed adjustment. The hydraulic check unit must be removable without requiring the removal of the door, head frame or any other hardware. Closer arms are unacceptable.
          b.Each door to have a heavy duty steel tube hinge shaft 1-3/4" diameter with 3/16" minimum wall thickness. Hinge shaft to be furnished complete with spring closing mechanism. The spring closer shall be adjustable at the floor to meet varying wind or building conditions. Top and bottom arms shall be one-piece bronze castings, welded to hinge shaft. Two-piece arms, aluminum arms, or steel painted arms will not be acceptable.
          c.Hardware shall include a spring-cushioned door roller bumper located in the guide channel. The operating mechanism in the head shall include ball bearing pivots, cast bronze hydraulic check and cast bronze door guide channel with minimum dimensions of 2-3/8 inches (60.3 mm) by 3/4 inch (19.05 mm) thick and a minimum wall thickness of 9/16 inch (14.29 mm).
          d.Means shall be provided which make possible field adjustment for proper perimeter clearance of each door leaf in relation to its finished framework to accommodate on-site conditions.
          e.All doors shall have a semi-automatic hold open device located in the bottom rail.
          f.Doors designated as handicapped entrances shall have a maximum of 8 lbs. spring tension adjustment at pull handle. The clear opening shall be a minimum of 32 inches (813 mm) (or greater depending on local codes). The hydraulic check shall be adjusted so that from an open position of 90 degrees, the time required to move the door to a position of 12 degrees from the latch, is 5 seconds minimum. (Optional time delay closer is available if desired, consult factory.)
          g.Bronze hardware finish (specify one):
          ** NOTE TO SPECIFIER ** Select hardware finish required in the following paragraphs and delete those not required.
          1)Cast bronze, polished, with lacquer.
          2)Cast bronze, polished, without lacquer.
          3)Cast bronze, satin, with lacquer.
          4)Cast bronze, satin, without lacquer.
          5)Cast white manganese bronze (nickel color), polished, with lacquer.
          6)Cast white manganese bronze (nickel color), polished without lacquer.
          7)Cast white manganese bronze (nickel color), satin, with lacquer.
          8)Cast white manganese bronze (nickel color), satin, without lacquer.
          9)Cast bronze, painted to match door and frame.
          ** NOTE TO SPECIFIER ** Select one of the following hardware paragraphs as required for Stile and Rail or Narrow Stile and Rail and All Glass doors specified.
 
          D.Finish hardware for Stile and Rail doors by door manufacturer (except lock cylinders):
          ** NOTE TO SPECIFIER ** Select hardware required in the following paragraphs and delete those not required. Note that most other types of mechanical locking and electronic locking hardware and push-pull hardware also available - consult with factory for compatibility. For doors with UBC and Life Safety Code NFPA 101 code requirements Touch Pad type panic required on Balanced Doors, contact the Manufacturer for assistance.
          1.Standard locking to be equal to Adams-Rite deadlocks and flushbolts at pair of doors.
          2.Standard locking to be equal to Adams-Rite deadlatches with lever handles or push paddles and flushbolts at pair of doors.
          3.Standard push-pull hardware to be 1 inch (25.5 mm) diameter stainless steel, bronze or aluminum in all finishes.
          4.Panic hardware: Touch pad type concealed vertical rod exit devices for pairs of doors, touch pad type rim exit devices for single doors of matching material and finish.
          5.Master keyed cylinders provided as specified in Section 08710.
          6.All hardware shall be finished to match doors.
 
          E.Finish hardware for Narrow Stile and All Glass doors by door manufacturer (except lock cylinders):
          ** NOTE TO SPECIFIER ** Select hardware required in the following paragraphs and delete those not required. Note that most other types of mechanical locking and electronic locking hardware and push-pull hardware also available - consult with factory for compatibility. For doors with UBC and Life Safety Code NFPA 101 code requirements Touch Pad type panic required on Balanced Doors, contact the Manufacturer for assistance.
          1.Standard locking to be equal to C. R Lawrance bottom raill deadlocks.
          2.Standard push-pull hardware to be 1 inch (25.5 mm) diameter straight profile with 12 inch (305 mm) centers, stainless steel, bronze or aluminum in all finishes.
          3.Panic hardware: Standard to be equal to Blumcraft tubular type, 1-1/4 inch (318 mm) diameter, L shaped of matching material and finish.
          ** NOTE TO SPECIFIER ** Select latching from the following paragraphs. Delete the one not required. Verify limitations with manufacturer for door height for top latching and ADA compliance for bottom latching.
          a.Top latching.
          b.Bottom latching.
          4.Master keyed cylinders provided as specified in Section 08710.
          5.All hardware shall be finished to match doors.
          ** NOTE TO SPECIFIER ** Select power operation from the following paragraphs. Delete if not required.
 
          F.Power Operation: "POWER NOW" power operator.
          1.Provide power operator, complete with actuators and safety devices as part of the door package. Operator shall be completely concealed within the door header with no surface attached drive arm. Operator will push the door open by means of an arm/roller assembly concealed when door is in the closed position. The operator arm/roller assembly will not be directly attached to the door top rail. All standard balanced hardware components shall remain (and be operable) to close the door.
          ** NOTE TO SPECIFIER ** Select one of the following power operator options from the following paragraphs and delete the one not required. Note the different header height requirements for each operator. Delete entirely if power operator is not required.
          a.Power operator: Horton #4100LE extra heavy duty (low energy) electro-mechanical power operator with control box, conforming to ANSI/BHMA A156.19. Operator is concealed within a 7-1/2 inch (190 mm) high by 6 inch (152 mm) deep door header.
          1)Motor permanent magnet, DC 1/8 HP, 1.25 AMP, 120V, UL listed.
          2)Adjustable slow opening speed and adjustable time delay.
          b.Power operator: Stanley Magic Force extra heavy duty (low energy) electro-mechanical power operator with control box, conforming to ANSI/BHMA A156.19. Operator is concealed within a 6 inch (152 mm) high by 6 inch (152 mm) deep door header.
          1)Motor permanent magnet, DC 3/16 HP, 1.25 AMP, 120V, UL listed.
          2)Adjustable slow opening speed and adjustable time delay.
          c.Push Plate Actuator Switches: Stainless steel 6 inches (152 mm) round wall mounted push plate actuator switch engraved with either handicap insignia and/or "press to open".
          1)Optional wireless transmitter that eliminates routing control wires.
          d.On-Off Key Switch: On-off, maintained contact, key switch removes power to push button switches and/or operator(s). Key removable in both positions. A momentary contact switch is available.
          1)Optional wireless transmitter that eliminates routing control wires.
          e.Safety Sensor: Safety sensor mounted on the swing side of the door header. It scans the safety zone (swing door area) and prevents the door from opening when the presence of a person in its safety zone (door swing area) is detected.
          f.Electrical Requirements: 120 VAC, 60 cycle, 1 phase, 15 AMP service to the operator. Two low voltage wires shall be furnished to connect each of the push plate actuator switches and key switches to the operator
          ** NOTE TO SPECIFIER ** Select finish(s) required for materials specified from the following paragraphs. Delete paragraphs not required.
 
          2.5SHOP FINISHING
 
          A.Anodized Aluminum Surfaces: Conforming to AAMA 611.
          1.Finish AA M31 C22 A31; clear Class 1.
          2.Finish AA M31 C22 A44; light bronze color.
          3.Finish AA M31 C22 A44; medium bronze color.
          4.Finish AA M31 C22 A44; dark bronze color.
          5.Finish AA M31 C22 A44; black color.
 
          B.Painted Aluminum Surfaces: As fabricated mechanical finish, chemically cleaned, and prepared for applied high performance coating in conformance with AAMA 2605.
          ** NOTE TO SPECIFIER ** Select one of the following two coating paragraphs for the coating finish required and delete the finish not required.
          1.High Performance Organic Coating:
          a.Fluoropolymer coating system with minimum 70 percent polyvinylidene fluoride resin.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the Duranar finish required and delete the ones not required.
          1)PPG Duranar two coat system or equal.
          2)PPG DuranarXL three coat system or equal.
          3)PPG DuranarXLBC metallic four coat system or equal.
          2.Powder Coating: Manufacturer's standard thermocured powder coatings.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs for the organic finish required and delete the one not required.
          a.Polyester: High performance, complies with AAMA 2604. PPG Envirocron, Tiger Drylac Series 58, or equal.
          b.Floropolymer: Superior performance, complies with AAMA 2605. PPG Coraflon, Tiger Drylac Series 75, or equal.
          3.Color:
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete the one not required.
          a.As selected from manufacturer's standard range.
          b.Custom color as selected by the Architect.
 
          C.Stainless Steel Surfaces:
          1.Conforming to NAAMM standards with No. 4 satin finish.
          2.Conforming to NAAMM standards with polished finish.
          3.Conforming to NAAMM standards with non-directional finish.
          4.Conforming to NAAMM standards with fine glass bead blasted finish.
 
          D.Bronze (Muntz) Metal Surfaces:
          ** NOTE TO SPECIFIER ** Select finish required from the following paragraphs and delete the one not required.
          1.Conforming to NAAMM standards with polished and clear coat finish.
          2.Conforming to NAAMM standards polished finish without clear coat.
          3.Conforming to NAAMM standards satin finish with clear coat finish.
          4.Conforming to NAAMM standards with satin finish without clear coat.
          5.Conforming to NAAMM standards with statuary bronze finish with clear coat.
 
          E.Wood Surfaces: Provide clear finish in accordance with AWI Section 1500 Factory Finishing, Premium Grade.
          ** NOTE TO SPECIFIER ** Select finish required from the following paragraphs and delete those not required.
          1.Clear gloss polyurethane.
          2.Clear satin gloss polyurethane.
          3.Custom finish as selected by the Architect.
 
          F.Concealed Steel Items:
          ** NOTE TO SPECIFIER ** Select finish required from the following paragraphs and delete those not required.
          1.Galvanized to ASTM A123/A123M; minimum 2.0 oz/sq ft (600 g/sq m) coating thickness.
          2.Galvanized after fabrication.
          3.Primed with iron oxide paint.
 
          G.Apply bituminous paint to concealed aluminum surfaces in contact with cementitious and with dissimilar materials to prevent electrolysis.
 
          2.6SHOP INSPECTION
 
          A.Prior to leaving factory, all balanced doors and immediate framing shall be assembled and "hung". At this time, adjustment shall be made to provide proper perimeter clearance between door and frame and all coordination between door, frame and finish hardware shall be tested.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify wall openings and adjoining wall materials are ready to receive Work of this section.
 
          C.Verify electric power is available and of correct characteristics.
 
          D.Coordinate dimensions, tolerances, and method of attachment with other Work.
 
          E.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Use attachments to structure to permit sufficient adjustment to accommodate construction tolerances and irregularities.
 
          C.Provide alignment attachments and shims required to fasten system to building structure.
 
          D.Align assembly plumb and level, free of warp or twist. Maintain assembly dimensional tolerances, aligning with adjacent Work.
 
          E.Install glass in accordance with Section 08800.
 
          F.Install perimeter type sealant, backing materials, and to installation requirements in accordance with Section 07900.
 
          G.Fit, align, and adjust door assembly.
 
          H.Adjust door installation for smooth operation.
 
          I.Adjust speed to comply with applicable Life Safety and governing codes.
 
          3.4CLEANING
 
          A.Remove protective material from finished metal surfaces.
 
          B.Wash exposed surfaces using solution of mild detergent in warm water, applied with soft, clean wiping cloths. Take care to remove dirt from corners. Wipe surface clean.
 
          C.Remove excess sealant by moderate use of mineral spirits or other solvent acceptable to sealant manufacturer.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Protect materials from lime, mortar, run-off from concrete and copper, careless handling of tools, weld splatter, acids, roofing tar, solvents, and abrasive cleaners.
 
          C.Remove protective materials at the time of final cleanup.
 
          D.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.6SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.:
 
          B.:
 
         
END OF SECTION