MasterFormat: 95
Download this Steel Windows Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Crittall Windows Limited Steel Windows
 
         
SECTION 08510
 
         
STEEL WINDOWS
 
         
Copyright 2005 - 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Crittall Windows Limited; Steel windows.
.
This section is based on the products of Crittall Windows Limited, which is located at:
Francis House Freebournes Rd. Witham
Essex, UK CM8 3UN
Tel: (011) 44 1376 530800
Email: request info
Web: www.crittall-windows.co.uk
[ Click Here ] for additional information.

Founded in the 1800's, CRITTALL WINDOWS Ltd. was the pioneer of hot-rolled steel windows and was responsible for setting up the first steel window manufacturing plants in the United States and around the world. Crittall is the world's oldest and largest steel window manufacturing company today.

Crittall is equally active in new construction and refurbishment. Projects range from replacing thousands of landmark sensitive 1920's windows to supplying windows for the most contemporary buildings designed by today's foremost architects.

No other manufacturer of steel windows offer as comprehensive a range of hot rolled sections. This ensures maximum custom capability and responsiveness to individual project requirements.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Steel windows.
 
          B.Replacement windows.
 
          C.Sub-frames, mullions, couplings, and accessories for a complete installation as indicated on drawings.
 
          D.Insect screens.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 07270 - Air Barriers: Perimeter air seal between window frame and adjacent construction.
 
          B.Section 07900 - Joint Sealers.
 
          C.Section 08800 - Glazing.
 
          D.Section 08710 - Door Hardware.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM A 123/A 123M - Standard Specification for Zinc (Hot-Dip Galvanized) Coatings on Iron and Steel Products.
 
          B.ASTM E 283 - Standard Test Method for Determining the Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen.
 
          C.ASTM E 330 - Standard Test Method for Structural Performance of Exterior Windows, Curtain Walls, and Doors By Uniform Static Air Pressure Difference.
 
          D.ASTM E 331 - Standard Test Method for Water Penetration of Exterior Windows, Curtain Walls, and Doors By Uniform Static Air Pressure Difference.
 
          E.AAMA 603 - Specifications for Organic Coatings on Architectural Extrusions.
 
          F.BS EN ISO 1461 - Hot dip galvanized coatings on fabricated iron and steel articles - Specifications and test methods. (Similar to ASTM A 123.)
 
          G.BS 6497 - Windows: Metal Standard: Part L, Powder Coatings, Steel. (Similar to AAMA 603 and 605).
 
          1.4PERFORMANCE REQUIREMENTS
 
          A.Windows shall conform to the following:
          1.Air Infiltration Resistance: When tested in accordance with ASTM E 283:
          a.Operable Windows: Maximum of 0.37 cfm/ft of crack length, with pressure differential across the window unit of 6.24 psf (50 mph).
          b.Fixed Windows: Maximum of 0.06 cfm/sq ft.
          2.Water Penetration Resistance: No uncontrolled leakage when tested in accordance with ASTM E 331 using a differential static pressure of not less than 6-24 psf.
          3.Load Bearing Strength: Capable of withstanding minimum uniform inward and outward pressure of 30 psf when tested in accordance with ASTM E 330.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Show opening dimensions, framed opening tolerances, profiles, product components, anchorages, accessories.
          1.Include schedule identifying each unit, with window marks or numbers referencing drawings.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) long, representing actual product, and color.
 
          F.Warranty documents specified herein.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: A firm with not have less than 10 years experience in manufacture of similar type hot-rolled steel windows and maintaining an ISO 9001 certified facility for manufacture of steel windows.
 
          B.Installer Qualifications: A firm with not have less than 10 years experience in installation and glazing of similar type hot-rolled steel windows.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of products and installation methods.
          1.Install in areas designated by Architect.
          2.Maintain mock-up during construction for workmanship comparison.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          3.Remove and legally dispose of mock-up when no longer required.
          4.Incorporate mock-up into final construction upon Architect's approval.
          5.Do not proceed with remaining work until installation is approved by Architect.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Handle and store products according to manufacturer's recommendations. Store products off the ground and under clean and dry storage conditions until required for installation.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Crittall Windows Limited, which is located at: Francis House Freebournes Rd. Witham; Essex, UK CM8 3UN; Tel: (011) 44 1376 530800; Email: request info; Web: www.crittall-windows.co.uk
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2STEEL WINDOWS
 
          A.Steel Windows: Crittall Corporate 2000; narrow sightline flat-faced; pressure equalized design with double integral co-extruded TPE weatherstripping; unitized construction.
          1.Frame and Sash Member Depth: 1-9/16 inches (40 mm), capable of accepting dry or wet glazing up to 1-1/8 inches (29 mm) thick.
          2.Frame and Sash Member Face Width: 1-1/2 to 2-1/8 inches (38 to 54 mm).
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          3.Glazing Style: Dry gasket glazed; glazed from inside.
          4.Glazing Style: Wet sealant glazed; glazed from inside.
          ** NOTE TO SPECIFIER ** For style desired, verify maximum width, height, and perimeter, as well as limitations due to glass weight. Delete all but one style description. If more than one operating style is required, edit to indicate where each is to be used.
          5.Style: Fixed and operating styles as indicated on drawings.
          6.Style: Side hung, open out; with rain drip on top frame member.
          7.Style: Top hung, open out; with rain drip on top frame member.
          8.Style: Bottom hung, open in; with rain drip on bottom sash member.
          9.Style: Side hung, open in; with rain drip on bottom sash member.
          10.Style: Horizontally pivoted, 180 degree operation; with rain drip on top frame.
          11.Style: Vertically pivoted, 180 degree operation; rain drip on top frame and bottom sash members.
          12.Style: Side folding, in; with rain drip on bottom sash members.
          13.Style: Side folding, out; with rain drip on top sash frame members.
          14.Style: Fixed.
          15.Size: Custom size(s) as indicated on drawings.
 
          B.Steel Windows: Crittall Corporate W20; narrow sightline formed-face frame and sash; integral EPDM weatherstripping.
          1.Frame and Sash Member Depth: 1-1/2 inch (38 mm), nominal.
          2.Frame and Sash Member Face Width: 7/8 to 1-5/8 inches (22 to 41 mm), nominal.
          3.Snap-on glazing stops, aluminum; capable of accepting glazing up to 9/16 inch (14 mm) thick.
          4.Glazing Style: Wet gasket glazed; glazed from inside.
          ** NOTE TO SPECIFIER ** For style desired, verify maximum width, height, and perimeter, as well as limitations due to glass weight. Delete all but one style description. If more than one operating style is required, edit to indicate where each is to be used.
          5.Style: Fixed and operating styles as indicated on drawings.
          6.Style: Side hung, open out; with rain drip on top frame member.
          7.Style: Top hung, open out; with rain drip on top frame member.
          8.Style: Bottom hung, open in; with rain drip on bottom sash member.
          9.Style: Side hung, open in; with rain drip on bottom sash member.
          10.Style: Horizontally pivoted, 180 degree operation; with rain drip on top sash member.
          11.Style: Vertically pivoted, 180 degree operation; rain drip on top frame and bottom sash members.
          12.Style: Side folding, in; rain drip on bottom sash member.
          13.Style: Side folding, out; with rain drip on top sash frame member.
          14.Style: Fixed.
          15.Size: Custom size(s) as indicated on drawings.
 
          C.Steel Windows: Crittall Berkeley; narrow sightline contoured-face frame and sash; double integral EPDM weatherstripping.
          1.Frame and Sash Member Depth: 1-3/4 inches (44 mm), nominal.
          2.Frame and Sash Member Face Width: 1-1/4 to 1-1/2 inches (32 to 38 mm), nominal.
          3.Snap-on glazing stops, aluminum, shape matching face contour; capable of accepting glazing up to 3/4 inch (19 mm) thick.
          4.Glazing Style: Wet/dry gasket glazed; glazed from inside.
          ** NOTE TO SPECIFIER ** For style desired, verify maximum width, height, and perimeter, as well as limitations due to glass weight. Delete all but one style description. If more than one operating style is required, edit to indicate where each is to be used.
          5.Style: Fixed and operating styles as indicated on drawings.
          6.Style: Side hung, open out.
          7.Style: Top hung, open out.
          8.Style: Side hung, open in.
          9.Style: Bottom hung, open in.
          10.Style: Fixed.
          11.Size: Custom size(s) as indicated on drawings.
 
          D.Steel Windows: Crittall Homelight; narrow sightline flat-faced traditional profile frame and sash; dual fin co-extruded PVC weatherstripping.
          1.Frame and Sash Member Depth: 1 inch (25 mm), nominal; capable of accepting glazing up to 1 inch (25 mm) thick.
          2.Frame and Sash Member Face Width: 1-1/4 to 1-5/8 inches (32 to 41 mm), nominal.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          3.Glazing Style: Glazing stops, wet/dry gasket glazed; glazed from outside.
          4.Glazing Style: Putty glazed, from outside.
          ** NOTE TO SPECIFIER ** For style desired, verify maximum width, height, and perimeter, as well as limitations due to glass weight. Delete all but one style description. If more than one operating style is required, edit to indicate where each is to be used.
          5.Style: Fixed and operating styles as indicated on drawings.
          6.Style: Side hung, open out.
          7.Style: Top hung, open out.
          8.Style: Horizontally pivoted, reversible.
          9.Style: Fixed.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          10.Size: Standard size(s) as indicated on drawings.
          11.Size: Custom size(s) as indicated on drawings.
 
          2.3ACCESSORIES
 
          A.Muntins: Hot-tenon riveted to perimeter of frame or sash.
          ** NOTE TO SPECIFIER ** Delete muntins if not required. Otherwise, delete all but one style.
          1.Style: Contoured to match frame ("Berkeley").
          2.Style: Flush style; joints welded and ground smooth.
          3.Style: Woven "fenestra" style (historic).
 
          B.Grids: One-piece sheet steel welded at perimeter of frame or sash.
          ** NOTE TO SPECIFIER ** Consult with manufacturer for available hardware finishes.
 
          C.Operating and Locking Hardware: Manufacturer's standard types suitable for window type and operation. Various finishes available.
 
          D.Insect Screens.
          1.Provide screens with hinged or sliding wickets as required.
          2.Wire screen cloth held taut with removable spline.
          3.Screens removable from the window, held in place by clips.
 
          E.Supplemental Trim.
 
          F.Mullions: Steel bar of size to suit span and wind load; bolted to frame members.
 
          G.Sealant and Backing Materials: As specified in Section 07900.
 
          H.Glazing: As specified in Section 08800.
 
          2.4FABRICATION
 
          A.Fabrication: Frame and sash of solid hot-rolled shapes made from new billet steel; factory-fabricated, hot-dipped galvanized, and factory-finished.
          1.Profiles and Member Shapes: Manufacturer's standard.
          2.Frame and Sash Corners: Mitered, coped and welded at the corners the full depth of the frame, with exposed face welds ground smooth.
          3.Fabrication Tolerances: Plus/minus 1/16 inch (1.5 mm).
          4.Glazing Stops: Aluminum, finished to match sash.
 
          B.Factory Finish: Hot-dipped galvanized after fabrication to BS EN ISO 1461, 1999 (Similar to ASTM A 123), followed by chemical cleaning and baked on finish.
          1.Preparation for Galvanizing: Chemical cleaning and pickling treatment complying with SSPC-SP8.
          2.Finish: Duralife, epoxy-free polyester powder coat, electrostatically sprayed to clean dry substrates with dry film thickness of not less than 0.002 inch (60 microns), baked on at over 400 deg F for 20 minutes in accordance with BS 6497 (Similar to AAMA 603; 605).
          ** NOTE TO SPECIFIER ** Delete all but one of the following three paragraphs.
          3.Finish Color: As selected by Architect from manufacturer's standard line.
          4.Finish Color: Custom color.
          5.Finish Color: As indicated on drawings.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Verify actual openings by field measurements before fabrication; show recorded measurements on shop drawings.
 
          B.Coordinate field measurements and fabrication schedule with construction progress to avoid construction delays.
 
          C.Verify that openings into which windows will be installed are correct size. Do not begin installation until openings have been properly prepared.
 
          D.If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions and approved shop drawings.
 
          B.Apply one coat of bituminous paint to concealed aluminum and steel surfaces in contact with treated wood, cementitious, or dissimilar materials.
 
          C.Set windows plumb, level and true to line, without warp or rack of frames or ventilators.
 
          D.Anchor units securely to surrounding construction with approved fasteners.
 
          E.Install glass in accordance with Section 08800, to glazing method required to achieve performance criteria.
 
          F.Install thermal isolation where components penetrate or disrupt building insulation. Pack fibrous insulation in shim spaces at perimeter of assembly to maintain continuity of thermal barrier.
 
          G.Coordinate attachment and seal of perimeter air and vapor barrier materials.
 
          H.Seal exterior joints between the windows, trim and mullions in accordance with Section 09900.
 
          I.Attach ventilator hardware, as required, and adjust ventilators to operate smoothly free from twist and to be weathertight when closed and latched.
 
          3.4ADJUSTING AND CLEANING
 
          A.Adjust hinge sets, locksets, and other hardware. Lubricate using a suitable lubricant compatible with door and frame coatings.
 
          B.Remove temporary coverings and protection of adjacent work areas. Repair or replace damaged installed products.
 
          C.Clean in accordance with manufacturer's instructions before owner's acceptance.
 
          D.Remove from project site and legally dispose of construction debris associated with this work.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up any abraded surface of the window finish with air dry paint furnished by the window manufacturer to match factory applied finish before Substantial Completion.
 
          3.6FIELD QUALITY CONTROL
          ** NOTE TO SPECIFIER ** Delete this entire article if no field testing is required.
 
          A.Field Testing: Owner will pay for air and water infiltration tests on installed windows.
          1.Testing will be conducted in accordance with AAMA 502.9 Test Method A.
          2.At least three windows will be tested.
          3.Contractor shall arrange for a qualified testing agency selected by Architect and window manufacturer to perform the testing.
          4.Contractor shall arrange for window manufacturer's representative to be present during testing.
 
          B.Correct units not meeting specified requirements, plus all units having similar deficiencies, at no cost to Owner.
 
          C.Owner reserves the right to re-test and to test additional window units.
          ** NOTE TO SPECIFIER ** Use the following article if a schedule is provided. Reference a schedule or include a schedule as an attachment, which locates different types and sizes of windows.
 
          3.7SCHEDULES
 
         
END OF SECTION