MasterFormat: 95
Download this Aluminum Windows Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Monda Window & Door  Aluminum Windows
 
         
SECTION 08520
 
         
 
         
ALUMINUM WINDOWS
 
         
 
         
          ** NOTE TO SPECIFIER ** Monda Window and Door; Aluminum Windows.
.
This section is based on the products of Monda Window and Door, which is located at:
4101 W. Ann Lurie Place.
Chicago, IL 60632.
Te1: (773) 890-3888.
Fax: (773) 890-3680.
Email (New York Area): newyork@mondawindow.com.
Email (Chicago Area): chicago@mondawindow.com.
Web: www.mondawindow.com.
.
Monda Window & Door has been manufacturing vinyl & aluminum windows and doors in New York Metropolitan area and Chicago Metropolitan area for over a decade. We are proud of being member of AAMA (American Architectural Manufacturers Association)and NFRC(National Fenestration Rating Council)..At Monda Window & Door, all our products are made with great pride, highest standard of quality and craftsmanship. With combination of beauty, structural integrity and thermal performance, our window and door products will enhance the beauty of your residential or commercial projects.
.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Aluminum Windows.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300: Cast-In-Place Concrete.
 
          B.Section 04810: Unit Masonry Assemblies.
 
          C.Section 06100: Rough Carpentry.
 
          D.Section 06200: Finish Carpentry.
 
          E.Section 07460: Siding.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI/AAMA/NWWDA 101/I.S.2; 1997 - Voluntary Specification for Aluminum, Vinyl (PVC) and Wood Windows and Glass Doors with revisions contained in "reprinting" of 12/99.
 
          B.AAMA 701/702; 2000 - Combined Voluntary Specifications for Pile Weather strip and Replaceable Fenestration Weather seals.
 
          C.AAMA 902; 1999 - Voluntary Specification for Sash Balances.
 
          D.ASTM E 283; 1999 - Standard Test Method for Determining the Rate of Air LeakageTthrough Exterior Windows, Curtain Walls and Doors Under Specified Pressure Differences Across the Specimen.
 
          E.ASTM E 330; 1997 - Standard Test Method for Structural Performance of Exterior Windows, Curtain Walls and Doors by Uniform Static Air Pressure Difference.
 
          F.ASTM E 547; 2000 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors and Curtain Walls by Cyclic Static Air Pressure Difference.
 
          G.ASTM E 774; 1997 - Standard Specification for the Classification of the Durability of Sealed Insulating Glass Units.
 
          H.ASTM F 588; 1997 - Standard Test Methods for Measuring the Forced Entry Resistance of Window Assemblies, Excluding Glazing Impact.
 
          I.NFRC 100-97 - Procedure for Determining Fenestration Product U-Factors.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Elevation for each style window specified indicating its size, glazing type, muntin type and design.
          2.Manufacturer's head, jamb and sill details and section views for each window type specified.
 
          D.Schedules:
          1.Provide a door schedule indicating the type, size, color, jamb depth, and handing of each unit specified. Coordinate with door tags found in the Contract Drawings.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          E.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if a pre-construction meeting is not scheduled.
 
          F.Verification Samples: For each finish product specified, two samples representing actual product, color, and patterns. Samples may be subsequently installed on the project.
 
          G.Test Reports: Submit certified independent testing agency reports indicating window units meet or exceed specified performance requirements.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All windows and window hardware specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing windows of the same type and scope as specified.
 
          C.Provide window units independently tested and found to be in compliance with ANSI/AAMA/NWWDA 101/I.S.2-97 and performance standards listed above.
 
          D.Code Compliance: Provide windows that comply with regulations of the code bodies having jurisdiction.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          E.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Monda Window & Door , which is located at: 4101 W. Ann Lurie Pl. ; Chicago, IL 60632 ; Tel: 773-890-3888 ; Fax: 773-890-3680; Email: request info; Web: www.mondawindow.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MONDA 6000 HORIZONTAL SLIDING WINDOWS
 
          A.Construction:
          1.Frame: Prime-Alloy 6063- T5 thermally broken by a high density and low thermal conductivity material. Rigid vinyl is used in fabrication for added thermal improvement.
          a.Sill - Wall thickness: 0.078 inches (2mm).
          b.Jambs, Heads, Mullions, Rails and Stiles - Wall thickness: 0.062 inches (1.6mm).
          c.Depth: 3.25 inches (83mm).
          ** NOTE TO SPECIFIER ** Select Head Condition. Delete one of the next two paragraphs.
          d.Heads: fitted with a head expander.
          e.Heads: fitted with a snap-in nailing fin.
          f.Comers: Coped and butt-joined, mechanically fastened with two stainless screws per comer.
          g.Sill: Sloped to aid water run-off.
          h.Screen Tracks: Integral.
          2.Sash: Prime-Alloy 6063- T5 thermally broken by a high density and low thermal conductivity material. Rigid vinyl is used in fabrication for added thermal improvement.
          a.Comers: Coped and butt-joined, mechanically fastened with two stainless screws per comer.
          b.Integral interlock at the meeting rails.
          c.Handles: Snap-in pull handle, full height of sash. Sash over 40 inches (1016mm) require steel reinforcements.
          1)Two Lite: Each sash.
          2)Three Lite: Left and right sash.
          3.Glazing:
          a.Configuration: 7/8 inch (22mm) Nominal thickness insulated glass consisting of two panes of 3/32 inch (2.4mm) thick glass with a Duraseal / Intercept spacer.
          ** NOTE TO SPECIFIER ** Select Glass Type. Clear Annealed is standard. Insert Glass Type if not listed. Consult with Monda Window and Door before specifying glass options not listed. Delete seven of the next eight paragraphs.
          b.Glass Type: Clear Annealed.
          c.Glass Type: Obscure Wire.
          d.Glass Type: Clear Wire.
          e.Glass Type: Frosted.
          f.Glass Type: Low Emissivity (Low-E).
          g.Glass Type: Argon filled Low-E.
          h.Glass Type: Tempered.
          i.Sealant: Butyl sealant extruded around the entire perimeter of the spacer to achieve seal.
          j.Sash: Marine glazed with the glass unit set in a wrap-around vinyl glazing channel.
          4.Hardware:
          a.Sash locks: Cam type, fastened at the lock rail with two self-tapping screws. Two brass rollers shall be recessed into each bottom rail of the movable sash. All Hardware is finished to match the vinyl extrusion color.
          1)Single locks: Standard on windows under 24 inches (610mm) height.
          2)Double locks: Standard on windows over 24 inches (610mm) height.
          5.Weather Stripping: Comply with AAMA 701.2.
          a.High-density woven pile combined with continuous polyethylene rigid seal to minimize air infiltration.
          6.Screens:
          ** NOTE TO SPECIFIER ** Select Screen configuration. Half Screen is standard. Delete one of the next two paragraphs or both if Two Lite Units are not specified.
          a.Two Lite: Half screen.
          b.Two Lite: Full screen.
          ** NOTE TO SPECIFIER ** Select Screen configuration. Delete one of the next two paragraphs or both if Three Lite Units are not specified.
          c.Three Lite: Full screen.
          d.Three Lite: One screen covering each of the two operable sash.
          e.Screen Rails: Extruded aluminum with all comers keyed. Screen fabric is held-in-place with a flexible spline.
          f.Attachment: Two (2) stainless steel spring clips attached to the top of the screen.
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if muntins are not required.
          7.Muntins:
          ** NOTE TO SPECIFIER **
          a.Application: Between glass grids.
          b.Application: Surface applied grids.
          ** NOTE TO SPECIFIER ** Select Muntin Style. Delete two of the next three paragraphs.
          c.Style: Colonial.
          d.Style: Georgian.
          e.Style: Diamond.
 
          2.3MONDA 6000 DOUBLE HUNG WINDOWS
 
          A.Construction:
          1.Frame: Prime-Alloy 6063- T5 thermally broken by a high density and low thermal conductivity material. Rigid vinyl is used in fabrication for added thermal improvement.
          a.Sill - Wall thickness: 0.078 inches (2mm).
          b.Jambs, Heads, Mullions, Rails and Stiles - Wall thickness: 0.062 inches (1.6mm).
          c.Depth: 3.25 inches (83mm).
          ** NOTE TO SPECIFIER ** Select Head Condition. Delete one of the next two paragraphs.
          d.Heads: fitted with a head expander.
          e.Heads: fitted with a snap-in nailing fin.
          f.Comers: Coped and butt-joined, mechanically fastened with two stainless screws per comer.
          g.Sill: Sloped to aid water run-off.
          h.Screen Tracks: Integral.
          2.Sash: Prime-Alloy 6063- T5 thermally broken by a high density and low thermal conductivity material. Rigid vinyl is used in fabrication for added thermal improvement.
          a.Comers: Coped and butt-joined, mechanically fastened with two stainless screws per comer.
          b.Integral interlock at the meeting rails.
          c.Handles: Snap-in pull handle, full height of sash. Sash over 40 inches (1016mm) require steel reinforcements.
          1)Two Lite: Each sash.
          2)Three Lite: Left and right sash.
          3.Glazing:
          a.Configuration: 7/8 inch (22mm) Nominal thickness insulated glass consisting of two panes of 3/32 inch (2.4mm) thick glass with a Duraseal / Intercept spacer.
          ** NOTE TO SPECIFIER ** Select Glass Type. Clear Annealed is standard. Insert Glass Type if not listed. Consult with Monda Window and Door before specifying glass options not listed. Delete seven of the next eight paragraphs.
          b.Glass Type: Clear Annealed.
          c.Glass Type: Obscure Wire.
          d.Glass Type: Clear Wire.
          e.Glass Type: Frosted.
          f.Glass Type: Low Emissivity (Low-E).
          g.Glass Type: Argon filled Low-E.
          h.Glass Type: Tempered.
          i.Sealant: Butyl sealant extruded around the entire perimeter of the spacer to achieve seal.
          j.Sash: Marine glazed with the glass unit set in a wrap-around vinyl glazing channel.
          4.Hardware:
          a.Sash locks: Cam type, fastened at the lock rail with two self-tapping screws. Two brass rollers shall be recessed into each bottom rail of the movable sash. All Hardware is finished to match the vinyl extrusion color.
          1)Single locks: Standard on windows under 24 inches (610mm) height.
          2)Double locks: Standard on windows over 24 inches (610mm) height.
          5.Weather Stripping: Comply with AAMA 701.2.
          a.High-density woven pile combined with continuous polyethylene rigid seal to minimize air infiltration.
          6.Screens:
          ** NOTE TO SPECIFIER ** Select Screen configuration. Half Screen is standard. Delete one of the next two paragraphs or both if Two Lite Units are not specified.
          a.Two Lite: Half screen.
          b.Two Lite: Full screen.
          ** NOTE TO SPECIFIER ** Select Screen configuration. Delete one of the next two paragraphs or both if Three Lite Units are not specified.
          c.Three Lite: Full screen.
          d.Three Lite: One screen covering each of the two operable sash.
          e.Screen Rails: Extruded aluminum with all comers keyed. Screen fabric is held-in-place with a flexible spline.
          f.Attachment: Two (2) stainless steel spring clips attached to the top of the screen.
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if muntins are not required.
          7.Muntins:
          ** NOTE TO SPECIFIER **
          a.Application: Between glass grids.
          b.Application: Surface applied grids.
          ** NOTE TO SPECIFIER ** Select Muntin Style. Delete two of the next three paragraphs.
          c.Style: Colonial.
          d.Style: Georgian.
          e.Style: Diamond.
          ** NOTE TO SPECIFIER ** Select performance criteria based on models selected. Retain one or both of the next two paragraphs.
 
          B.Performance - Windows 36 inches by 70 inches (914mm x 1778mm) and smaller:
          1.AAMA Rating: H-C55 - Test Size: 36 inches x 70 inches (914mm x 1778mm) in accordance with ANSI/AAMA/NWWDA 101/I.S.2.
          2.Air Infiltration: Maximum 0.12 cfm/sq. ft. at 1.57 psf (25 mph) in accordance with ASTM E 283.
          3.Water Resistance: No leakage when tested at 8.25 psf in accordance with ASTM E 547.
          4.Uniform Load Structural: 0.01 inch deflection at 82.5 psf positive and negative in accordance with ASTM E 330.
          5.Forced Entry: Grade 10 in accordance with ASTM F 588.
 
          C.Performance - Windows 54 inches by 90 inches (1372mm x 2286mm) and smaller:
          1.AAMA Rating: H-C45 - Test Size: 54 inches x 90 inches (1372mm x 2286mm) in accordance with ANSI/AAMA/NWWDA 101/I.S.2.
          2.Air Infiltration: Maximum 0.12 cfm/sq. ft. at 1.57 psf (25 mph) in accordance with ASTM E 283.
          3.Water Resistance: No leakage when tested at 6.75 psf in accordance with ASTM E 547.
          4.Uniform Load Structural: 0.02 inch deflection positive and 0.03 inch deflection negative at 67.5 psf in accordance with ASTM E 330.
          5.Forced Entry: Grade 10 in accordance with ASTM F 588.
 
          2.4MONDA 7000 CASEMENT WINDOWS
 
          A.Construction:
          1.Frame and Sash: Prime-Alloy 6063- T5 thermally broken by a high density and low thermal conductivity material. Rigid vinyl is used in fabrication for added thermal improvement.
          a.Frame and Sash - Wall thickness: 0.125 inches (3.2mm).
          b.Mullions - Wall thickness: 0.094 inches (2.4mm).
          c.Depth: 2.5 inches (64mm).
          ** NOTE TO SPECIFIER ** Select Head Condition. Delete one of the next two paragraphs.
          d.Heads: fitted with a head expander.
          e.Heads: fitted with a snap-in nailing fin.
          f.Frame Comers: Coped and butt-joined, mechanically fastened with two stainless screws per comer.
          g.Sash Comers: Mitered, keyed, staked and sealed.
          h.Sill: Sloped to aid water run-off.
          2.Glazing:
          a.Configuration: 1 inch (25mm) Nominal thickness insulated glass consisting of two panes of 3/16 inch (5mm) thick glass with a Duraseal / Intercept spacer.
          ** NOTE TO SPECIFIER ** Select Glass Type. Clear Annealed is standard. Insert Glass Type if not listed. Consult with Monda Window and Door before specifying glass options not listed. Delete seven of the next eight paragraphs.
          b.Glass Type: Clear Annealed.
          c.Glass Type: Obscure Wire.
          d.Glass Type: Clear Wire.
          e.Glass Type: Frosted.
          f.Glass Type: Low Emissivity (Low-E).
          g.Glass Type: Argon filled Low-E.
          h.Glass Type: Tempered.
          i.Sealant: Butyl sealant extruded around the entire perimeter of the spacer to achieve seal.
          j.Sash: Marine glazed with the glass unit set in a wrap-around vinyl glazing channel.
          3.Hardware:
          a.Sash locks:
          1)Single locks: Standard on windows under 34 inches (864mm) height.
          2)Double locks: Standard on windows over 34 inches (864mm) height.
          b.Hinges: Four bat US/SS friction hinges are located at on each end at the top and bottom rail. Rote type operator assembly is located mid span of interior sill leg.
          4.Weather Stripping: Comply with AAMA 701.2.
          a.Two rows of 1/4 inch (6mm) diameter hollow bulb gasket around the sash perimeter to minimize air infiltration.
          5.Screens: Full screen.
          a.Screen Rails: Extruded aluminum with all comers keyed. Screen fabric is held-in-place with a flexible spline.
          b.Attachment: Two (2) stainless steel spring clips attached at each jamb.
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if muntins are not required.
          6.Muntins:
          ** NOTE TO SPECIFIER **
          a.Application: Between glass grids.
          b.Application: Surface applied grids.
          ** NOTE TO SPECIFIER ** Select Muntin Style. Delete two of the next three paragraphs.
          c.Style: Colonial.
          d.Style: Georgian.
          e.Style: Diamond.
 
          B.Performance:
          1.AAMA Rating: C35 - Test Size: 46 inches x 60 inches (1168mm x 1524mm) in accordance with ANSI/AAMA/NWWDA 101/I.S.2.
          2.U Factor: 0.52.
          3.Solar Heat Gain Coefficient (SHGC): 0.335.
          4.Air Infiltration: Maximum 0.1 cfm/sq. ft. at 6.24 psf (25 mph) in accordance with ASTM E 283.
          5.Water Resistance: No leakage when tested at 5.25 psf in accordance with ASTM E 547.
          6.Uniform Load Structural: 0.001 inch deflection at 60.0 psf positive and negative in accordance with ASTM E 330.
          7.Forced Entry: Grade 10 in accordance with ASTM F 588.
 
          2.5MONDA 6000 PICTURE WINDOWS
 
          A.Construction:
          1.Frame and Sash: Prime-Alloy 6063- T5 thermally broken by a high density and low thermal conductivity material. Rigid vinyl is used in fabrication for added thermal improvement.
          a.Frame and Sash - Wall thickness: 0.125 inches (3.2mm).
          b.Mullions - Wall thickness: 0.094 inches (2.4mm).
          c.Depth: 3.25 inches (83mm).
          d.Frame Comers: Coped and butt-joined, mechanically fastened with two stainless screws per comer.
          e.Sill: Sloped to aid water run-off.
          2.Glazing:
          a.Configuration: 7/8 inch (19mm) Nominal thickness insulated glass consisting of two panes of 3/16 inch (5mm) thick glass with a Duraseal / Intercept spacer.
          ** NOTE TO SPECIFIER ** Select Glass Type. Clear Annealed is standard. Insert Glass Type if not listed. Consult with Monda Window and Door before specifying glass options not listed. Delete seven of the next eight paragraphs.
          b.Glass Type: Clear Annealed.
          c.Glass Type: Obscure Wire.
          d.Glass Type: Clear Wire.
          e.Glass Type: Frosted.
          f.Glass Type: Low Emissivity (Low-E).
          g.Glass Type: Argon filled Low-E.
          h.Glass Type: Tempered.
          i.Sealant: Aluminum snap fit glazing bead and wedge gasket.
          j.Sash: Marine glazed with the glass unit set in a wrap-around vinyl glazing channel.
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if muntins are not required.
          3.Muntins:
          ** NOTE TO SPECIFIER **
          a.Application: Between glass grids.
          b.Application: Surface applied grids.
          ** NOTE TO SPECIFIER ** Select Muntin Style. Delete two of the next three paragraphs.
          c.Style: Colonial.
          d.Style: Georgian.
          e.Style: Diamond.
 
          2.6MONDA 7000 AWNING WINDOWS
 
          A.Construction:
          1.Frame and Sash: Prime-Alloy 6063- T5 thermally broken by a high density and low thermal conductivity material. Rigid vinyl is used in fabrication for added thermal improvement.
          a.Frame and Sash - Wall thickness: 0.125 inches (3.2mm).
          b.Mullions - Wall thickness: 0.094 inches (2.4mm).
          c.Depth: 2.5 inches (64mm).
          ** NOTE TO SPECIFIER ** Select Head Condition. Delete one of the next two paragraphs.
          d.Heads: fitted with a head expander.
          e.Heads: fitted with a snap-in nailing fin.
          f.Frame Comers: Coped and butt-joined, mechanically fastened with two stainless screws per comer.
          g.Sash Comers: Mitered, keyed, staked and sealed.
          h.Sill: Sloped to aid water run-off.
          2.Glazing:
          a.Configuration: 1 inch (25mm) Nominal thickness insulated glass consisting of two panes of 3/16 inch (5mm) thick glass with a Duraseal / Intercept spacer.
          ** NOTE TO SPECIFIER ** Select Glass Type. Clear Annealed is standard. Insert Glass Type if not listed. Consult with Monda Window and Door before specifying glass options not listed. Delete seven of the next eight paragraphs.
          b.Glass Type: Clear Annealed.
          c.Glass Type: Obscure Wire.
          d.Glass Type: Clear Wire.
          e.Glass Type: Frosted.
          f.Glass Type: Low Emissivity (Low-E).
          g.Glass Type: Argon filled Low-E.
          h.Glass Type: Tempered.
          i.Sealant: Butyl sealant extruded around the entire perimeter of the spacer to achieve seal.
          j.Sash: Marine glazed with the glass unit set in a wrap-around vinyl glazing channel.
          3.Hardware:
          a.Sash locks:
          1)Single locks: Standard on windows under 30 inches (762mm) height.
          2)Double locks: Standard on windows over 30 inches (762mm) height.
          b.Hinges: Four bat US/SS friction hinges are located at on each end at the top and bottom rail. Rote type operator assembly is located mid span of interior sill leg.
          4.Weather Stripping: Comply with AAMA 701.2.
          a.Two rows of 1/4 inch (6mm) diameter hollow bulb gasket around the sash perimeter to minimize air infiltration.
          5.Screens: Full screen.
          a.Screen Rails: Extruded aluminum with all comers keyed. Screen fabric is held-in-place with a flexible spline.
          b.Attachment: Two (2) stainless steel spring clips attached at each jamb.
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if muntins are not required.
          6.Muntins:
          ** NOTE TO SPECIFIER **
          a.Application: Between glass grids.
          b.Application: Surface applied grids.
          ** NOTE TO SPECIFIER ** Select Muntin Style. Delete two of the next three paragraphs.
          c.Style: Colonial.
          d.Style: Georgian.
          e.Style: Diamond.
 
          2.7MONDA 7000 HOPPER WINDOWS
 
          A.Construction:
          1.Frame and Sash: Prime-Alloy 6063- T5 thermally broken by a high density and low thermal conductivity material. Rigid vinyl is used in fabrication for added thermal improvement.
          a.Frame and Sash - Wall thickness: 0.125 inches (3.2mm).
          b.Mullions - Wall thickness: 0.094 inches (2.4mm).
          c.Depth: 2.5 inches (64mm).
          ** NOTE TO SPECIFIER ** Select Head Condition. Delete one of the next two paragraphs.
          d.Heads: fitted with a head expander.
          e.Heads: fitted with a snap-in nailing fin.
          f.Frame Comers: Coped and butt-joined, mechanically fastened with two stainless screws per comer.
          g.Sash Comers: Mitered, keyed, staked and sealed.
          h.Sill: Sloped to aid water run-off.
          2.Glazing:
          a.Configuration: 1 inch (25mm) Nominal thickness insulated glass consisting of two panes of 3/16 inch (5mm) thick glass with a Duraseal / Intercept spacer.
          ** NOTE TO SPECIFIER ** Select Glass Type. Clear Annealed is standard. Insert Glass Type if not listed. Consult with Monda Window and Door before specifying glass options not listed. Delete seven of the next eight paragraphs.
          b.Glass Type: Clear Annealed.
          c.Glass Type: Obscure Wire.
          d.Glass Type: Clear Wire.
          e.Glass Type: Frosted.
          f.Glass Type: Low Emissivity (Low-E).
          g.Glass Type: Argon filled Low-E.
          h.Glass Type: Tempered.
          i.Sealant: Butyl sealant extruded around the entire perimeter of the spacer to achieve seal.
          j.Sash: Marine glazed with the glass unit set in a wrap-around vinyl glazing channel.
          3.Hardware:
          a.Sash locks:
          1)Single locks: Standard on windows under 30 inches (762mm) height.
          2)Double locks: Standard on windows over 30 inches (762mm) height.
          b.Hinges: Four bat US/SS friction hinges are located at on each end at the top and bottom rail. Rote type operator assembly is located mid span of interior sill leg.
          4.Weather Stripping: Comply with AAMA 701.2.
          a.Two rows of 1/4 inch (6mm) diameter hollow bulb gasket around the sash perimeter to minimize air infiltration.
          5.Screens: Full screen.
          a.Screen Rails: Extruded aluminum with all comers keyed. Screen fabric is held-in-place with a flexible spline.
          b.Attachment: Two (2) stainless steel spring clips attached at each jamb.
          ** NOTE TO SPECIFIER ** Delete the entire next paragraph if muntins are not required.
          6.Muntins:
          ** NOTE TO SPECIFIER **
          a.Application: Between glass grids.
          b.Application: Surface applied grids.
          ** NOTE TO SPECIFIER ** Select Muntin Style. Delete two of the next three paragraphs.
          c.Style: Colonial.
          d.Style: Georgian.
          e.Style: Diamond.
 
          2.8FINISH
 
          A.Surface Preparation: Chromate conversion coating for proper adherence
 
          B.Frame Finish: Electrostatically baked-on acrylic finish applied to all exposed surfaces.
          ** NOTE TO SPECIFIER ** Select Color requirement. Delete eight of the next nine paragraphs. Insert a custom color where required.
          1.Color: To be selected by the Architect from the standard offerings available from the manufacturer.
          2.Color: White.
          3.Color: Clear Anodized.
          4.Color: Bronze Anodized.
          5.Color: Hartford Green.
          6.Color: Quaker Bronze.
          7.Color: Almond / Beige.
          8.Color: As noted in the Door Schedule.
          9.Color: _____________.
 
          C.Sash Finish: Electrostatically baked-on acrylic finish applied to all exposed surfaces.
          ** NOTE TO SPECIFIER ** Select Color requirement. Delete eight of the next nine paragraphs. Insert a custom color where required.
          1.Color: To be selected by the Architect from the standard offerings available from the manufacturer.
          2.Color: White.
          3.Color: Clear Anodized.
          4.Color: Bronze Anodized.
          5.Color: Hartford Green.
          6.Color: Quaker Bronze.
          7.Color: Almond / Beige.
          8.Color: As noted in the Door Schedule.
          9.Color: _____________.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if muntins are not specified.
 
          D.Muntin Finish:
          ** NOTE TO SPECIFIER ** Select Color requirement. Delete five of the next six paragraphs. Insert a custom color where required.
          1.Color: To be selected by the Architect from the standard offerings available from the manufacturer.
          2.Color: White.
          3.Color: Bronze.
          4.Color: Two-Tone (Green/White).
          5.Color: Two-Tone (Bronze/White).
          6.Color: As noted in the Door Schedule.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION