MasterFormat: 95
Download this Aluminum Clad/Wood and Wood/Wood Windows Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Hurd Windows & Doors Aluminum Clad/Wood and Wood/Wood Windows
 
         
SECTION 08550
 
         
ALUMINUM CLAD/WOOD AND WOOD/WOOD WINDOWS
 
         
 
         
Copyright 2006 - 2010 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Hurd Windows & Doors; Wood and aluminum clad windows and doors.
This section is based on the products of Hurd Windows & Doors, which is located at:
575 S. Whelen Ave.
Medford, WI 54451
Toll Free Tel: 800-2BE-HURD
Tel: 715-748-2011
Email: request info
Web: www.hurd.com
[ Click Here ] for additional information.
The only thing we can never be sure of is the weather. We build our windows and doors to protect you from Mother Nature's whims. That's why we're proud to be an Energy Star Partner, dedicated to designing, building and promoting energy efficiency into our windows and doors. For more information about the Energy Star® rating and what it means, visit www.energystar.gov.
So, that's all fine and well, but specifically, how good is a Hurd window? Well, the National Fenestration Rating Council has established testing criteria that determine window performance in three areas: thermal performance, solar heat gain and visible light transmittance. Now, when you want to find out how good a Hurd window is, all you have to do is check the NFRC label on them.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Aluminum clad exterior/ wood interior windows with hardware.
 
          B.Wood exterior/ wood interior windows with hardware.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 01330 - Submittal Procedures.
 
          B.Section 01600 - Product Requirements.
 
          C.Section 06100 - Rough Carpentry.
 
          D.Section 06200 - Finish Carpentry.
 
          E.Section 07900 - Joint Sealers.
 
          F.Section 08810 - Glass and Glazing.
 
          G.Section 09900 - Painting: Interior painting of primed wood frame, door and trim.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.AAMA - American Architectural Manufacturers Association:
          1.AAMA 2604 - Voluntary Specification, Performance Requirements and Test Procedures for High Performance Organic Coatings on Aluminum Extrusions and Panels.
          2.AAMA 2605 - Voluntary Specification, Performance Requirements and Test Procedures for High Performance Organic Coatings on Aluminum Extrusions and Panels.
 
          B.AAMA/WDMA/CSA - American Architectural Manufacturers Association/Window and Door Manufacturers Association/Canadian Standards Association:
          1.AAMA/WDMA/CSA 101./I.S.2/A440-05 - Standard/Specification for Windows, Doors and Unit Skylights.
 
          C.ANSI - American National Standards Institute:
          1.ANSI Z97.1 - American National Standard For Safety Glazing Materials Used in Buildings - Safety Performance Specifications and Methods of Test.
          2.ANSI-SMA-1004 - Aluminum Tubing Framing Screens for Windows.
 
          D.ANSI/AAMA/NWWDA - American National Standards Institute/American Architectural Manufactures Association/National Wood Window and Door Association:
          1.ANSI/AAMA/NWWDA 101/I.S. 2-97 - Voluntary Specification for Aluminum, Vinyl (PVC) and Wood Windows and Glass Doors.
 
          E.ASTM - American Society for Testing and Materials:
          1.ASTM C1036 - Standard Specification for Flat Glass.
          2.ASTM C1048 - Standard Specifications for Heat-Treated Glass - Kind HS, Kind FT Coated and Uncoated Glass.
          3.ASTM E283 - Standard Test Method for Determining the Rate of Air Leakage Through Exterior Windows, Curtain Walls and Doors Under Specified Pressure Difference Across the Specimen.
          4.ASTM E330 - Standard Test Method for Structural Performance of Exterior Windows, Curtain Walls and Doors by Uniform Static Air Pressure Difference.
          5.ASTM E547 - Standard Test Method for Water Penetration of Exterior Windows, Curtain Walls and Doors by Uniform Static Air Pressure Difference.
          6.ASTM E2188 - Standard Test Method for Insulating Glass Unit Performance.
          7.ASTM E2189 - Standard Test Method for Testing Resistance to Fogging in insulated Glass.
 
          F.FS - Federal Specification
          1.FS L-S-125B - Screen, Insect Non-Metallic.
 
          G.IGCC - Insulated Glass Certification Council.
 
          H.IGMA - Insulating Glass Manufacturers Alliance.
 
          I.NAAMM - National Association of Architectural Metal Manufacturers - Metal Finishes Manual for Architectural and Metal Products.
 
          J.NFRC - National Fenestration Rating Council:
          1.NFRC 102 - Procedure for Measuring the Steady-State Thermal Transmittance of Fenestration Systems.
          2.NFRC 200 - Procedures for Determining Fenestration Product Solar Heat Gain Coefficient and Visible Transmittance at Normal Incidence.
          3.NFRC 500 - Procedure for Determining Fenestration Product Condensation Resistance Values.
          4.Energy Star Compliant Models available.
 
          1.4DEFINITIONS
 
          A.Performance Class Designations:
          1.R (Residential): Commonly used in one and two-family dwellings.
          2.LC (Light Commercial): Commonly used in low-rise multi dwellings, low rise professional offices, libraries and low-rise motels.
          3.C (Commercial): Commonly used in lighter use industrial building and factories, hotels and retail sales buildings.
          4.HC (Heavy Commercial): Commonly used in hospitals, schools, institutions, dormitories, government or public buildings, and other buildings where heavy use of fenestration products is expected. Also commonly used on mid-rise buildings with increased loading requirements.
          5.AW (Architectural): Commonly used in hospitals, schools, institutions, and public buildings, or on high-rise and mid-rise buildings to meet increased loading requirements. Also commonly used in buildings where possible misuse of the fenestration products is expected.
 
          B.Performance Grade Designations: Actual design pressure that is designated by a number following the type and class designation in pounds force per square foot.
 
          C.Minimum test size: The smallest size unit permitted for performance class (gateway test size). Products must be tested at the minimum test size or at a size larger than minimum test size to comply with requirements for performance class.
          ** NOTE TO SPECIFIER ** All of the tested products meet the performance requirements listed below.
 
          1.5PERFORMANCE REQUIREMENTS.
 
          A.Air infiltration (air leakage) shall not exceed the following when tested at 1.57 psf when tested in accordance with ASTM E283: 0.30 cfm per square foot of frame.
 
          B.Water penetration resistance - There shall be no water penetration when tested at the desired/ specified pressure in accordance with ASTM E547.
 
          C.Structural load testing - Product shall meet the damaged and permanent deflection pass/fail criteria as stated in AAMA/NWWDA 101/I.S. 2-97 or AAMA/WDMA/CSA 101 I.S.2/A440-05 when tested in accordance with ASTM E330.
 
          1.6SUBMITTALS
 
          A.Shop Drawings: Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Submit manufacturer's catalog data on each product to be used in accordance with Section 01330. Include glazing system and two complete sets of color chips representing manufacturer's full range of available colors.
 
          C.Samples: Submit corner section in accordance with Section 01330. Include glazing system and two complete sets of color chips representing manufacturer's full range of available colors.
 
          1.7QUALITY ASSURANCE
 
          A.Manufacturer Qualifications:
          1.A manufacturer capable of fabricating wood windows that meet or exceed performance requirements indicated and of documenting this performance by inclusion in lists and by labels, test reports, and calculations.
 
          B.Installer Qualifications:
          1.An installer acceptable to wood window manufacturer for installation of units required for this Project.
 
          C.Product Requirements:
          1.Comply with AAMA/WDMA 101/I.S.2/NAFS, "North American Fenestration Standard Voluntary Performance Specification for Windows, Skylights and Glass Doors," for definitions and minimum standards of performance, materials, components, accessories, and fabrication unless more stringent requirements are indicated.
          2.Comply with published recommendations of glass manufacturers and with GANA's "Glazing Manual" unless more stringent requirements are indicated.
 
          1.8DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging in an upright position off the ground in a clean, dry area until ready for installation.
 
          B.Prime or seal wood surfaces if more that 30 days between delivery and installation.
 
          1.9PROJECT CONDITIONS
 
          A.Field Measurements: Verify wood window openings by field measurements before fabrication and indicate measurements on Shop Drawings.
 
          B.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.10WARRANTY
 
          A.Warranty: Provide manufacturer's standard warranty as follows.
          1.Workmanship and Materials: 10-year limited warranty.
          2.Insulating Glass: 20-year limited residential warranty; 10-year limited commercial warranty.
          3.Exterior Clad Finish: 10-year limited warranty.
          4.Interior Finish: 2-year limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Hurd Windows & Doors, which is located at: 575 S. Whelen Ave. ; Medford, WI 54451; Toll Free Tel: 800-2BE-HURD; Tel: 715-748-2011; Email: request info; Web: www.hurd.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2APPLICATIONS/SCOPE
          ** NOTE TO SPECIFIER ** Performance class by type is dependant upon window size and configuration. Refer to manufacturer's literature for construction of "gateway" size and construction tested. Delete window type and performance grade not required.
 
          A.Refer to Window Schedule on the drawings for application and location.
          ** NOTE TO SPECIFIER ** Delete window type if not required.
 
          B.Awning:
          ** NOTE TO SPECIFIER ** Delete window model not required.
          1.H3 Aluminum Clad Awning Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: AP-LC35 48 inches (1219 mm) by 36 inches (914 mm) Single Unit.
          b.Performance: AP-C50 48 inches (1219 mm) by 36 inches (914 mm) Single Unit.
          c.Performance: AP-LC35 48 inches (1219 mm) by 71 inches (1803 mm) Two-High Stack (Fixed/Operator).
          d.Performance: AP-LC50 48 inches (1219 mm) by 36 inches (914 mm) 2-Wide.
          ** NOTE TO SPECIFIER ** Delete window model not required.
          2.Aluminum Clad Awning Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: AP-C50, standard product, maximum size 48 inches (1219 mm) by 36 inches (914 mm) single unit.
          b.Performance: AP-C50, standard product, maximum size 55 inches (1397 mm) by 36 inches (914 mm) single unit.
          c.Performance: AP-C40, standard product, maximum size 48 inches (1219 mm) by 48 inches (1219 mm) single unit.
          d.Performance: AP-C35, standard product, maximum size 60 inches (1524 mm) by 32 inches (813 mm) single unit.
          3.Aluminum Clad Energy Plus Awning Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: AP-C50, standard product, maximum size 48 inches (1219 mm) by 36 inches (914 mm) single unit.
          b.Performance: AP-C50, standard product, maximum size 55 inches (1397 mm) by 36 inches (914 mm) mulled unit. Below 55/36 fixed casement.
          c.Performance: AP-C40, standard product, maximum size 48 inches (1219 mm) by 48 inches (1219 mm) single unit.
          d.Performance: AP-C35, standard product, maximum size 60 inches (1524 mm) by 32 inches (813 mm) single unit.
          4.Wood Awning Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: AP-C50, standard product, maximum size 48 inches (1219 mm) by 36 inches (914 mm).
          b.Performance: AP-LC40, standard product, maximum size 48 inches (1219 mm) by 48 inches (1219 mm).
          c.Performance: AP-LC35, standard product, maximum size 60 inches (1524 mm) by 32 inches (813 mm).
          5.Jamb width 4-9/16 inches (116 mm).
          6.Roto-gear scissors style operator.
          7.Gear operator provides smooth operation.
          8.Stainless steel hinge track for maximum support.
          9.Guide bar operable system.
          10.Sash locks: Dual locks standard.
          11.Window Finish: E-Guard Finish (Beige).
          ** NOTE TO SPECIFIER ** Delete hardware finish not required.
          12.Hardware Finish: Encore hardware finish.
          13.Hardware Finish: Rustic Hardware Finish - Light Bronze.
          14.Hardware Finish: Rustic Hardware Finish - Dark Bronze.
          15.Optional Coastal Corrosion Hardware Package - Stainless steel.
          16.Interior glazed.
          17.Weatherproofing: Perimeter weatherstrip on frame and sash.
          ** NOTE TO SPECIFIER ** Delete if not required. Basic window jamb is 4-9/16 inches. Typical jamb sizes are listed below. Wider jamb sizes are available upon request.
          18.Extension Jambs: 4-3/4 inches (120 mm).
          19.Extension Jambs: 5 inches (127 mm).
          20.Extension Jambs: 5-1/8 inches (130 mm).
          21.Extension Jambs: 5-5/16 inches (135 mm).
          ** NOTE TO SPECIFIER ** H3 window only. Delete if not required.
          22.Extension Jambs: 6-1/8 inches (156 mm).
          23.Extension Jambs: 6-7/16 inches (163 mm).
          24.Extension Jambs: 6-9/16 inches (167 mm).
          ** NOTE TO SPECIFIER ** H3 window only. Delete if not required.
          25.Extension Jambs: 6-11/16 inches (170 mm).
          26.Extension Jambs: 6-3/4 inches (171 mm).
          27.Extension Jambs: 7 inches (178 mm).
          28.Extension Jambs: 7-1/8 inches (181 mm).
          29.Extension Jambs: 7-1/4 inches (184 mm).
          30.Extension Jambs: 7-3/8 inches (187 mm).
          31.Extension Jambs: Width as indicated on the Drawings to a maximum of 7-3/8 inches (187 mm).
          ** NOTE TO SPECIFIER ** Delete if not required.
          32.Extruded aluminum drip cap.
          ** NOTE TO SPECIFIER ** Refer to manufacturer literature. Delete window type if not required.
 
          C.Casement:
          ** NOTE TO SPECIFIER ** Delete window model not required.
          1.H3 Aluminum Clad Casement Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: C-R35 36 inches (914 mm) by 72 inches (1829 mm) Single Unit (w/o limit device).
          b.Performance: C-R35 Oper/Picture Combo 23 inches by 72 inches/48 inches by 72 inches/23 inches by 72 (584 mm by 1829 mm/1219 mm by 1829 mm/584 mm by 1829 mm).
          c.Performance: C-R35 Csmt Oper/Picture Combo 27 inches by 54 inches/55 inches by 54 inches/27 inches by 54 inches (686 mm by 1372 mm/1397 mm by 1372 mm/686 mm by 1372 mm).
          d.Performance: C-LC35 36 inches (914 mm) by 72 inches (1829 mm) Single Unit (w/limit device).
          e.Performance: C-LC35 71 inches (1803 mm) by 72 inches (1829 mm) Mulled Unit (w/limit device).
          f.Performance: C-LC35 71 inches (1803 mm) by 72 inches (1829 mm) Mulled Unit (w/o limit device).
          g.Performance: C-R30 71 inches (1803 mm) by 72 inches (1829 mm) Mulled Unit w/ Twin 36x24 Transom.
          h.Performance: C-C50 Csmt Oper/Picture Combo 27 inches by 60 inches/56 inches by 60 inches/27 inches by 60 inches (686 mm by 1524 mm/1422 mm by 1524 mm/686 mm by 1524 mm).
          i.Performance: C-C50 36 inches (914 mm) by 60 inches (1524 mm) Operator.
          j.Performance: C-C50 71 inches (1803 mm) by 60 inches (1524 mm) 2-Wide Operator.
          k.Performance: C-C50 106 inches (2692 mm) by 60 inches (1524 mm) 3-Wide Oper/Fixed/Oper.
          l.Performance: C-C50 110 inches (2794 mm) by 60 inches (1524 mm) 3-Wide Oper/Fixed/Oper 27 inches by 60 inches/56 inches by 60 inches/27 inches by 60 inches (686 mm by 1524 mm/1422 mm by 1524 mm/686 mm by 1524 mm).
          m.Performance: FW-LC35 56 inches (1422) by 56 inches (1422 mm) Single Unit Picture.
          n.Performance: FW-R15 Fixed 3-wide 36 inches (914 mm) by 72 inches (1829 mm) w/36x24 Transom Picture.
          o.Performance: FW-LC50 60 inches (1524) by 56 inches (1422 mm) Single Unit.
          ** NOTE TO SPECIFIER ** Delete window model not required.
          2.Aluminum Clad Casement Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: C-R35, standard product, maximum size 28 inches (711 mm) by 84 inches (2134 mm) BUS single unit DP +35/-35.
          b.Performance: C-C50, standard product, maximum size 36 inches (914 mm) by 72 inches (1829 mm) BUS single unit DP +50/-55.
          c.Performance: C-C50, standard product, maximum size 36 inches (914 mm) by 72 inches (1829 mm) BUS mulled unit DP +50/-55.
          d.Performance: C-C50, standard product, maximum size 36 inches (914 mm) by 52 inches (1321 mm) BUS single unit DP +50/-60.
          e.Performance: C-C50, standard product, maximum size 109 inches (2767 mm) by 85 inches (2159 mm) mull/stack combo 3w picture DP +50/-65.
          3.Aluminum Clad Casement Picture Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: FW-C80, standard product, maximum size 48 inches (1219 mm) by 60 inches (1524 mm) single unit.
          b.Performance: FW-C35, standard product, maximum size 52 inches (1321 mm) by 84 inches (2134 mm) single unit.
          c.Performance: FW-C50, standard product, maximum size 72 inches (1829 mm) by 72 inches (1829 mm) single unit.
          4.Aluminum Clad Energy Saver Plus Casement Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: C-C50, standard product, maximum size 36 inches (914 mm) by 72 inches (1829 mm) BUS single unit DP +50/-55.
          b.Performance: C-C50, standard product, maximum size 36 inches (914 mm) by 72 inches (1829 mm) BUS mulled unit.
          c.Performance: C-C50, standard product, maximum size 36 inches (914 mm) by 52 inches (1321 mm) BUS single unit DP +50/-60.
          d.Performance: C-C55, standard product, maximum size 36 inches (914 mm) by 40 inches (1016 mm).
          5.Aluminum Clad Energy Plus Casement Picture Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: FW-C35, standard product, maximum size 52 inches (1321 mm) by 84 inches (2134 mm) single unit.
          b.Performance: FW-C50, standard product, maximum size 72 inches (1829 mm) by 72 inches (1829 mm) single unit.
          c.Performance: FW-C80, standard product, maximum size 48 inches (1219 mm) by 60 inches (1524 mm) single unit.
          6.Wood Casement Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: C-C50, standard product, maximum size 36 inches (914 mm) by 72 inches (1829 mm). DP 50. Tempered glass required.
          b.Performance: C-C50, standard product, maximum size 36 inches (914 mm) by 60 inches (1524 mm). DP 50. Tempered glass required.
          c.Performance: C-C50, standard product, maximum size 36 inches (914 mm) by 52 inches (1321 mm). DP 50. Tempered glass required.
          d.Performance: C-C50, standard product, maximum size 36 inches (914 mm) by 40 inches (1016 mm). DP 50. Tempered glass required.
          7.Wood Casement Picture Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: FW-C50, standard product, maximum size 48 inches (1219 mm) by 60 inches (1524 mm).
          b.Performance: FW-C50, standard product, maximum size 72 inches (1829 mm) by 72 inches (1829 mm).
          c.Performance: C-C50, standard product, maximum size 52 inches (1321 mm) by 84 inches (2134 mm).
          8.Jamb width 4-9/16 inches (116 mm).
          9.Truth Encore E-Guard dual arm operator opens 90 degrees.
          10.Push Out Operator optional hardware.
          11.Single lever multi lock system with dual arm operator (Standard on 19 inches (483 mm) through 23 inches (584 mm) and 27 inches (686 mm) through 31 inches (787 mm) glass width units).
          12.Single lever lock system with single Dyad arm operator. (Standard on 11 inches (279 mm) through 15 inches (381 mm) glass width units.)
          13.Single lever multi lock system.
          14.Concealed sliding nylon shoe hinges applied directly to sash.
          15.Optional Butt ball bearing hinges.
          16.Gear operator provides smooth operation.
          17.Stainless steel hinge track for maximum support.
          18.Optional Coastal Corrosion Hardware Package
          19.Interior glazed.
          20.Weatherproofing: Perimeter weatherstrip on frame and sash.
          21.Positive locking mechanism draws sash tight against weatherstrip.
          ** NOTE TO SPECIFIER ** Delete if not required. Basic window jamb is 4-9/16 inches. Typical jamb sizes are listed below. Wider jamb sizes are available upon request.
          22.Extension Jambs: 4-3/4 inches (120 mm).
          23.Extension Jambs: 5 inches (127 mm).
          24.Extension Jambs: 5-1/8 inches (130 mm).
          25.Extension Jambs: 5-5/16 inches (135 mm).
          ** NOTE TO SPECIFIER ** H3 window only. Delete if not required.
          26.Extension Jambs: 6-1/8 inches (156 mm).
          27.Extension Jambs: 6-7/16 inches (163 mm).
          28.Extension Jambs: 6-9/16 inches (167 mm).
          ** NOTE TO SPECIFIER ** H3 window only. Delete if not required.
          29.Extension Jambs: 6-11/16 inches (170 mm).
          30.Extension Jambs: 6-3/4 inches (171 mm).
          31.Extension Jambs: 7 inches (178 mm).
          32.Extension Jambs: 7-1/8 inches (181 mm).
          33.Extension Jambs: 7-1/4 inches (184 mm).
          34.Extension Jambs: 7-3/8 inches (187 mm).
          35.Extension Jambs: Width as indicated on the Drawings to a maximum of 7-3/8 inches (187 mm).
          ** NOTE TO SPECIFIER ** Delete if not required.
          36.Extruded aluminum drip cap.
          ** NOTE TO SPECIFIER ** Delete window type if not required.
 
          D.Arch Head Casement:
          ** NOTE TO SPECIFIER ** Delete window model not required.
          1.Aluminum Clad Arch Head Casement Windows as manufactured by Hurd Windows and Doors.
          a.Performance: C-C50, standard product, maximum size 36 inches (914 mm) by 72 inches (1829 mm) single unit.
          b.Performance: C-C50, standard product, maximum size 36 inches (914 mm) by 52 inches (1321 mm) single unit.
          c.Performance: C-C50, standard product, maximum size 36 inches (914 mm) by 40 inches (1016 mm) single unit.
          d.Performance: C-R40, standard product, maximum size 36 inches (914 mm) by 72 inches (1829 mm) Springline unit.
          2.Aluminum Clad Arch Head Casement Picture Windows as manufactured by Hurd Windows and Doors.
          a.Performance: FW-C80, standard product, maximum size 48 inches (1219 mm) by 60 inches (1524 mm) single unit.
          b.Performance: FW-C50, standard product, maximum size 72 inches (1829 mm) by 72 inches (1829 mm) single unit.
          c.Performance: FW-C50, standard product, maximum size 72 inches (1829 mm) by 72 inches (1829 mm) Springline unit.
          3.Aluminum Clad Arch Head Casement Sash'n Frame Windows as manufactured by Hurd Windows and Doors.
          a.Performance: FW-C80, standard product, maximum size 48 inches (1219 mm) by 60 inches (1524 mm) single unit.
          b.Performance: F-C50, standard product, maximum size 72 inches (1829 mm) by 72 inches (1829 mm) single unit.
          c.Performance: FW-C50, standard product, maximum size 72 inches (1829 mm) by 72 inches (1829 mm) Springline unit.
          4.Wood Arch Head Casement Windows as manufactured by Hurd Windows and Doors.
          a.Performance: Full Arch DP 40.
          b.Performance: 1/4 Arch DP 40.
          c.Performance: C-C50, standard product, maximum size 36 inches (914 mm) by 40 inches (1016 mm).
          5.Jamb width 4-9/16 inches (116 mm).
          6.Single lever multi lock system w/single arm operator opens 90 degrees.
          7.Push/Pull optional hardware.
          8.Concealed sliding nylon shoe hinges applied directly to sash.
          9.Gear operator provides smooth operation.
          10.Stainless steel hinge track for maximum support.
          11.Roton hinges applied to Clad Arch Head Casements.
          12.Interior glazed.
          13.Weatherproofing: Perimeter weatherstrip on frame and sash.
          14.Positive locking mechanism draws sash tight against weatherstrip.
          ** NOTE TO SPECIFIER ** Delete if not required. Basic window jamb is 4-9/16 inches. Typical jamb sizes are listed below. Wider jamb sizes are available upon request.
          15.Extension Jambs: 4-3/4 inches (120 mm).
          16.Extension Jambs: 5 inches (127 mm).
          17.Extension Jambs: 5-1/8 inches (130 mm).
          18.Extension Jambs: 5-5/16 inches (135 mm).
          19.Extension Jambs: 6-7/16 inches (138 mm).
          20.Extension Jambs: 6-9/16 inches (141 mm).
          21.Extension Jambs: 6-3/4 inches (171 mm).
          22.Extension Jambs: 7 inches (178 mm).
          23.Extension Jambs: 7-1/8 inches (181 mm).
          24.Extension Jambs: 7-1/4 inches (184 mm).
          25.Extension Jambs: 7-3/8 inches (187 mm).
          26.Extension Jambs: Width as indicated on the Drawings to a maximum 0f 7-3/8 inches (187 mm).
          ** NOTE TO SPECIFIER ** Delete drip cap if not required.
          27.Optional extruded aluminum drip cap.
          ** NOTE TO SPECIFIER ** Delete window type if not required.
 
          E.French Casement:
          1.Aluminum Clad French Casement Outswing Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: C-C30, standard product, maximum size 72 inches (1829 mm) by 72 inches (1829 mm) single unit.
          b.Performance: C-C50, standard product, maximum size 56 inches (1422 mm) by 72 inches (1829 mm) single unit. DP 50.
          c.Performance: C-C50, standard product, maximum size 64 inches (1626 mm) by 64 inches (1626 mm) single unit. DP 50.
          d.Performance: C-C50, standard product, maximum size 72 inches (1829 mm) by 40 inches (1016 mm) single unit. DP 50.
          2.Jamb width 4-9/16 inches (116 mm).
          3.Fully operating paired casements with an unobstructed view.
          4.Single or double casements.
          5.Truth Encore dual arm operator opens at 90 degrees.
          6.Dual arm operator is standard.
          7.Concealed sliding nylon shoe hinge applied directly to sash.
          8.Gear operator provides smooth operation.
          9.Stainless steel track for maximum support.
          10.Interior glazed.
          ** NOTE TO SPECIFIER ** Option below for Historic Series only.
          11.Exterior glazed with Vent/Weep System.
          12.Weatherproofing: Perimeter weatherstrip on frame and sash.
          13.Sturdy astragal ensuring a tight efficient seal.
          14.Positive locking mechanism draws sash tight against weatherstrip.
          ** NOTE TO SPECIFIER ** Delete if not required. Basic window jamb is 4-9/16 inches. Typical jamb sizes are listed below. Wider jamb sizes are available upon request.
          15.Extension Jambs: 4-3/4 inches (120 mm).
          16.Extension Jambs: 5 inches (127 mm).
          17.Extension Jambs: 5-1/8 inches (130 mm).
          18.Extension Jambs: 5-5/16 inches (135 mm).
          19.Extension Jambs: 6-7/16 inches (138 mm).
          20.Extension Jambs: 6-9/16 inches (141 mm).
          21.Extension Jambs: 6-3/4 inches (171 mm).
          22.Extension Jambs: 7 inches (178 mm).
          23.Extension Jambs: 7-1/8 inches (181 mm).
          24.Extension Jambs: 7-1/4 inches (184 mm).
          25.Extension Jambs: 7-3/8 inches (187 mm).
          26.Extension Jambs: Width as indicated on the Drawings to maximum of 7-3/8 inches (187 mm).
          ** NOTE TO SPECIFIER ** Delete drip cap if not required.
          27.Optional extruded aluminum drip cap.
          ** NOTE TO SPECIFIER ** Delete window type if not required.
 
          F.Single and Double Hung Monument Window:
          1.Aluminum Clad Monument Single Hung Windows as manufactured by Hurd Windows and Doors.
          2.Aluminum Clad Monument Double Hung Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: H-HC40, Single Units Only, maximum size 60 inches (1524 mm) by 99 inches (2515 mm). Requires Aluminum Nailing Fin.
          b.Performance: H-LC50, Single Units Only, maximum size 45 5/16 inches (1151 mm) by 76 5/8 inches (1946 mm). Vinyl Nailing Fin.
          c.Performance: H-LC60, Single & Mulled Units, maximum size 74 5/8 inches (1895 mm) by 74 5/8 inches (1895 mm). Requires Aluminum Nailing Fin.
          d.Performance: H-LC55, Single Units Only w/ top sash stationary, maximum size 49 5/16 inches (1253 mm) by 96 5/8 inches (2454 mm).
          e.Performance: FW-LC50, Single Units Only w/ both sash stationary, maximum size 66 5/16 inches (1684 mm) by 112 5/8 inches (2861 mm).
          f.Performance: H-LC60, Single and Mulled units, maximum single unit size 37 inches (940mm) by 77 inches (1956mm). Requires aluminum nailing fin.
          g.Performance: H-LC50 Single units, maximum size 45 inches (1143mm) by 97 (2464mm). Double Hung, vinyl nailing fin.
          3.Fixed top sash with a side load re-movable bottom sash.
          4.Jamb width 4-9/16 inches (116 mm).
          5.Block and tackle balance mechanism.
          6.Sweep Locks: Positive locking mechanism (two locks standard).
          7.Interior glazed.
          8.Weatherproofing: Weatherstrip located on frame and sashes.
          9.Interlocking sash at meeting rail.
          ** NOTE TO SPECIFIER ** Delete balance color not required.
          10.Balance Color: White.
          11.Balance Color: Beige.
          ** NOTE TO SPECIFIER ** Delete if not required. Basic window jamb is 4-9/16 inches. Typical jamb sizes are listed below. Wider jamb sizes are available upon request.
          12.Extension Jambs: 4-3/4 inches (120 mm).
          13.Extension Jambs: 5 inches (127 mm).
          14.Extension Jambs: 5-1/8 inches (130 mm).
          15.Extension Jambs: 5-5/16 inches (135 mm).
          16.Extension Jambs: 6-7/16 inches (138 mm).
          17.Extension Jambs: 6-9/16 inches (141 mm).
          18.Extension Jambs: 6-3/4 inches (171 mm).
          19.Extension Jambs: 7 inches (178 mm).
          20.Extension Jambs: 7-1/8 inches (181 mm).
          21.Extension Jambs: 7-1/4 inches (184 mm).
          22.Extension Jambs: 7-3/8 inches (187 mm).
          23.Extension Jambs: Width as indicated on the Drawings to maximum of 7-3/8 inches (187 mm).
          24.Extruded aluminum drip cap.
          25.Structural aluminum nailing fin.
          26.Vinyl nailing fin.
 
          G.Single Hung Arched:
          1.Aluminum Clad Monument Single Hung Arched Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: H-HC40, Single Units Only, maximum size 60 inches (1524 mm) by 99 inches (2515 mm). Requires Aluminum Nailing Fin
          b.Performance: H-LC50, Single Units Only, maximum size 45 5/16 inches (1151 mm) by 76 5/8 inches (1946 mm). Vinyl Nailing Fin
          c.Performance: H-LC60, Single & Mulled Units, maximum size 74 5/8 inches (1895 mm) by 74 5/8 inches (1895 mm). Requires Aluminum Nailing Fin
          d.Performance: H-LC55, Single Units Only w/ top sash stationary, maximum size 49 5/16 inches (1253 mm) by 96 5/8 inches (2454 mm).
          e.Performance: FW-LC50, Single Units Only w/ both sash stationary, maximum size 66 5/16 inches (1684 mm) by 112 5/8 inches (2861 mm).
          f.Performance: H-LC60 Single and mulled units, maximum size 45 3/8 inches (1159mm) by 80 5/8 (2048mm). Arched Single Hung, requires vinyl nailing fin and aluminum drip cap.
          2.Fixed top sash with a side load re-movable bottom sash.
          3.Jamb width 4-9/16 inches (116 mm).
          4.Block and tackle balance mechanism.
          5.Sweep Locks: Positive locking mechanism. (two locks standard).
          6.Interior glazed.
          7.Weatherproofing: Weatherstrip located on frame and sashes.
          8.Interlocking sash at meeting rail.
          ** NOTE TO SPECIFIER ** Delete color not required.
          9.Balance Color: White.
          10.Balance Color: Beige.
          ** NOTE TO SPECIFIER ** Delete if not required. Basic window jamb is 4-9/16 inches. Typical jamb sizes are listed below. Wider jamb sizes are available upon request.
          11.Extension Jambs: 4-3/4 inches (120 mm).
          12.Extension Jambs: 5 inches (127 mm).
          13.Extension Jambs: 5-1/8 inches (130 mm).
          14.Extension Jambs: 5-5/16 inches (135 mm).
          15.Extension Jambs: 6-7/16 inches (138 mm).
          16.Extension Jambs: 6-9/16 inches (141 mm).
          17.Extension Jambs: 6-3/4 inches (171 mm).
          18.Extension Jambs: 7 inches (178 mm).
          19.Extension Jambs: 7-1/8 inches (181 mm).
          20.Extension Jambs: 7-1/4 inches (184 mm).
          21.Extension Jambs: 7-3/8 inches (187 mm).
          22.Extension Jambs: Width as indicated on the Drawings.
          23.Extruded aluminum drip cap.
          24.Aluminum nailing fin.
          25.Vinyl nailing fin.
          ** NOTE TO SPECIFIER ** Delete window type if not required.
 
          H.Single Hung Springline:
          1.Aluminum Clad Monument Single Hung Springline Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: H-HC40, Single Units Only, maximum size 60 inches (1524 mm) by 99 inches (2515 mm). Requires Aluminum Nailing Fin
          b.Performance: H-LC50, Single Units Only, maximum size 45 5/16 inches (1151 mm) by 76 5/8 inches (1946 mm). Vinyl Nailing Fin.
          c.Performance: H-LC60, Single & Mulled Units, maximum size 74 5/8 inches (1895 mm) by 74 5/8 inches (1895 mm). Requires Aluminum Nailing Fin
          d.Performance: H-LC55, Single Units Only w/ top sash stationary, maximum size 49 5/16 inches (1253 mm) by 96 5/8 inches (2454 mm).
          e.Performance: FW-LC50, Single Units Only w/ both sash stationary, maximum size 66 5/16 inches (1684 mm) by 112 5/8 inches (2861 mm).
          f.Performance: H-LC50 Single and mulled units, maximum size 45 3/8 inches (1159mm) by 80 5/8 (2048mm). Springline Single Hung, requires vinyl nailing fin and aluminum drip cap.
          2.Fixed top sash with a side load re-movable bottom sash.
          3.Jamb width 4-9/16 inches (116 mm).
          4.Block and tackle balance mechanism.
          5.Sweep Locks: Positive locking mechanism. (two locks standard).
          6.Interior glazed.
          7.Weatherproofing: Weatherstrip located on frame and sashes.
          8.Interlocking sash at meeting rail.
          ** NOTE TO SPECIFIER ** Delete color not required.
          9.Balance Color: White.
          10.Balance Color: Beige.
          ** NOTE TO SPECIFIER ** Delete if not required. Basic window jamb is 4-9/16 inches. Typical jamb sizes are listed below. Wider jamb sizes are available upon request.
          11.Extension Jambs: 4-3/4 inches (120 mm).
          12.Extension Jambs: 5 inches (127 mm).
          13.Extension Jambs: 5-1/8 inches (130 mm).
          14.Extension Jambs: 5-5/16 inches (135 mm).
          15.Extension Jambs: 6-7/16 inches (138 mm).
          16.Extension Jambs: 6-9/16 inches (141 mm).
          17.Extension Jambs: 6-3/4 inches (171 mm).
          18.Extension Jambs: 7 inches (178 mm).
          19.Extension Jambs: 7-1/8 inches (181 mm).
          20.Extension Jambs: 7-1/4 inches (184 mm).
          21.Extension Jambs: 7-3/8 inches (187 mm).
          22.Extension Jambs: Width as indicated on the Drawings to a maximum of 7-3/8 inches (187 mm).
          23.Extruded aluminum drip cap.
          24.Structural aluminum nailing fin.
          25.Vinyl nailing fin.
          ** NOTE TO SPECIFIER ** Delete window type if not required.
 
          I.Single and Double Hung Picture:
          ** NOTE TO SPECIFIER ** Delete window type if not required.
          1.Aluminum Clad Monument Single Hung Picture, as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: F-C50, Single Units only, maximum size 61 5/16 inches (1751 mm) by 76 5/8 inches (1946 mm).
          b.Performance: FW-C55, Single Units only, maximum size 61 inches (1549 mm) by 84 inches (2134 mm).
          2.Aluminum Clad Monument Double Hung Picture Windows, as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: FW-C35, maximum size 69 inches (1803 mm) by 81 inches (2438 mm) single unit. DP +35/-50.
          b.Performance: FW-C35, maximum size 61 inches (1549 mm) by 93 inches (2362 mm) single unit.
          c.Performance: FW-C50, maximum size 61 inches (1549 mm) by 81 inches (2438 mm) single unit. DP +50/-85.
          d.Performance: FW-C55, Single Units only, maximum size 61 inches (1549 mm) by 84 inches (2134 mm).
          3.Jamb width 4-9/16 inches (116 mm).
          4.Interior glazed.
          5.Weatherproofing: Weatherstrip located on side jambs, top and bottom rails.
          ** NOTE TO SPECIFIER ** Delete if not required. Basic window jamb is 4-9/16 inches. Typical jamb sizes are listed below. Wider jamb sizes are available upon request.
          6.Extension Jambs: 4-3/4 inches (120 mm).
          7.Extension Jambs: 5 inches (127 mm).
          8.Extension Jambs: 5-1/8 inches (130 mm).
          9.Extension Jambs: 5-5/16 inches (135 mm).
          10.Extension Jambs: 6-7/16 inches (138 mm).
          11.Extension Jambs: 6-9/16 inches (141 mm).
          12.Extension Jambs: 6-3/4 inches (171 mm).
          13.Extension Jambs: 7 inches (178 mm).
          14.Extension Jambs: 7-1/8 inches (181 mm).
          15.Extension Jambs: 7-1/4 inches (184 mm).
          16.Extension Jambs: 7-3/8 inches (187 mm).
          17.Extension Jambs: Width as indicated on the Drawings to a maximum of 7-3/8 inches (187 mm).
          18.Extruded aluminum drip cap.
          19.Vinyl nailing fin.
          20.Structural Aluminum nailing fin.
          ** NOTE TO SPECIFIER ** Delete window type if not required.
 
          J.Single Hung Sash'n Frame:
          1.Aluminum Clad Single Hung Monument Sash'n Frame Windows, as manufactured by Hurd Windows and Doors.
          a.Performance: F-C50, Single Units only, maximum size 61 5/16 inches (1751 mm) by 76 5/8 inches (1946 mm).
          b.Performance: FW-C65, Single Units, maximum size 80 inches (2032mm) by 48 inches (1219mm).
          c.Performance: FW-C65, Single Units, maximum size 80 inches (2032mm) by 48 inches (1219mm). Arched transom.
          2.Jamb width 4-9/16 inches (116 mm).
          3.Interior glazed.
          4.Weatherproofing: Weatherstrip located on side jambs, top and bottom rails.
          5.Rectangular shapes
          6.Angular shapes only available over awnings, casements and double hungs at this time.
          ** NOTE TO SPECIFIER ** Delete if not required. Basic window jamb is 4-9/16 inches. Typical jamb sizes are listed below. Wider jamb sizes are available upon request.
          7.Extension Jambs: 4-3/4 inches (120 mm).
          8.Extension Jambs: 5 inches (127 mm).
          9.Extension Jambs: 5-1/8 inches (130 mm).
          10.Extension Jambs: 5-5/16 inches (135 mm).
          11.Extension Jambs: 6-7/16 inches (138 mm).
          12.Extension Jambs: 6-9/16 inches (141 mm).
          13.Extension Jambs: 6-3/4 inches (171 mm).
          14.Extension Jambs: 7 inches (178 mm).
          15.Extension Jambs: 7-1/8 inches (181 mm).
          16.Extension Jambs: 7-1/4 inches (184 mm).
          17.Extension Jambs: 7-3/8 inches (187 mm).
          18.Extension Jambs: Width as indicated on the Drawings to a maximum of 7-3/8 inches (187 mm).
          ** NOTE TO SPECIFIER ** Delete if not required.
          19.Extruded aluminum drip cap.
          20.Structural Aluminum nailing fin.
          ** NOTE TO SPECIFIER ** Delete window type if not required.
 
          K.Single and Double Hung:
          ** NOTE TO SPECIFIER ** Delete window model not required.
          1.Aluminum Clad Single Hung Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: H-R35, standard product, maximum size 46 inches (1168 mm) by 73 inches (1854 mm) mulled unit. DP +35/-35.
          b.Performance: H-R50, standard product, maximum size 38 inches (965 mm) by 77 inches (1956 mm) single unit. DP +50/-50.
          c.Performance: H-R50, standard product, maximum size 75 inches (1905 mm) by 77 inches (1956 mm) mulled unit. DP +50/-50.
          2.Aluminum Clad Double Hung Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: H-LC35, standard product, maximum size 46 inches (1168 mm) by 93 inches (2362 mm) single unit.
          b.Performance: H-LC35, standard product, maximum size 34 inches (864 mm) by 93 inches (2362 mm) DP +35/-50 single unit.
          c.Performance: H-LC50, with performance upgrade, maximum size 34 inches (864 mm) by 81 inches (2057 mm) single unit.
          d.Performance: H-LC50, with performance upgrade, maximum size 38 inches (965 mm) by 81 inches (2057 mm) single unit.
          e.Performance: H-LC50, with performance upgrade, maximum size 46 inches (1168 mm) by 65 inches (1651 mm) single unit. DP +50/-65
          f.Performance: H-LC50, with performance upgrade, maximum size 42 inches (1067 mm) by 73 inches (1854 mm) single unit.
          g.Performance: H-LC50, with performance upgrade, maximum size 75 inches (1905 mm) by 77 inches (1956 mm) mulled unit.
          3.Wood Double Hung Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: H-LC50, with performance upgrade, maximum size 38 inches (965 mm) by 77 inches (1956 mm). Requires high performance sill liner and balance support blocks.
          b.Performance: H-LC25, maximum size 46 inches (1168 mm) by 65 inches (1651 mm).
          c.Performance: H-LC25, standard product, maximum size 34 inches (864 mm) by 93 inches (2362 mm).
          d.Performance: H-LC40, with performance upgrade, maximum size 46 inches (1168 mm) by 65 inches (1651 mm). Requires high performance sill liner and balance support blocks.
          e.Performance: H-LC35, maximum size 30 inches (762 mm) by 81 inches (2057 mm).
          f.Performance: H-LC45, with performance upgrade, maximum size 38 inches (965 mm) by 81 inches (2057 mm). Requires high performance sill liner and balance support blocks.
          g.Performance: H-LC35, maximum size 34 inches (864 mm) by 81 inches (2057 mm).
          h.Performance: FW-C50 (Picture), with performance upgrade, maximum size 61 inches (1549 mm) by 81 inches (2057 mm).
          i.Performance: FW-C35 (Picture), standard product, maximum size 61 inches (1549 mm) by 93 inches (2362 mm).
          j.Performance: FW-C35 (Picture), standard product, maximum size 69 inches (1753 mm) by 81 inches (2057 mm).
          4.Easy-tilt top and bottom sash.
          5.Jamb width 4-9/16 inches (116 mm).
          6.Foam-backed liners.
          7.Block and tackle balance mechanism.
          8.Flush Mounted Locks: Positive locking mechanism. Two locks standard.
          ** NOTE TO SPECIFIER ** Option below for Hurd and Historic Standard Series only.
          9.Smooth top and bottom interior sash rails.
          ** NOTE TO SPECIFIER ** Delete option below if not required; Hurd optional.
          10.Sash plow in bottom sash rails.
          ** NOTE TO SPECIFIER ** Delete option below if not required.
          11.Sash lifts.
          12.Interior glazed.
          13.Weatherproofing: Weatherstrip located on top and bottom rails, head jamb, top checkrail and bottom stiles.
          14.Interlocking sash at meeting rail.
          ** NOTE TO SPECIFIER ** Delete balance color not required.
          15.Balance Color: White.
          16.Balance Color: Almond
          ** NOTE TO SPECIFIER ** Option below for balance colors are for Historic 150 and 500 Series only.
          17.Balance Color: White.
          18.Balance Color: Beige.
          ** NOTE TO SPECIFIER ** Delete if not required. Basic window jamb is 4-9/16 inches. Typical jamb sizes are listed below. Wider jamb sizes are available upon request.
          19.Extension Jambs: 4-3/4 inches (120 mm).
          20.Extension Jambs: 5 inches (127 mm).
          21.Extension Jambs: 5-1/8 inches (130 mm).
          22.Extension Jambs: 5-5/16 inches (135 mm).
          23.Extension Jambs: 6-7/16 inches (138 mm).
          24.Extension Jambs: 6-9/16 inches (141 mm).
          25.Extension Jambs: 6-3/4 inches (171 mm).
          26.Extension Jambs: 7 inches (178 mm).
          27.Extension Jambs: 7-1/8 inches (181 mm).
          28.Extension Jambs: 7-1/4 inches (184 mm).
          29.Extension Jambs: 7-3/8 inches (187 mm).
          30.Extension Jambs: Width as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete if not required.
          31.Extruded aluminum drip cap.
          ** NOTE TO SPECIFIER ** Delete if not required. Hurd only.
          32.Aluminum combination storm and screen units.
          ** NOTE TO SPECIFIER ** Delete window type if not required.
 
          L.Horizontal Sliding Windows:
          ** NOTE TO SPECIFIER ** Delete window model not required.
          1.Aluminum Clad Monument Horizontal Sliding Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: HS-C35, standard product, 72 inches (1829 mm) by 55 inches (1397 mm) maximum size. Single unit. DP +35/-35.
          b.Performance: HS-C35, standard product, 119 inches (3023 mm) by 59 inches (1499 mm) maximum size. Equal lite, triple slider. DP +35/-35.
          2.Jamb width 4 9/16 inches (116 mm).
          3.Removable sash glides in vinyl head and sill track.
          4.Two sash locks on 3 feet 6 inches (1067 mm) units and taller.
          5.Interior glazed.
          6.Weather proofing: Multi-types of weather strip at major contact points.
          7.Standard vent operation is the left sash operating (as viewed from the outside).
          ** NOTE TO SPECIFIER ** Delete if not required. Basic window jamb is 4-9/16 inches. Typical jamb sizes are listed below. Wider jamb sizes are available upon request.
          8.Extension Jambs: 4-3/4 inches (120 mm).
          9.Extension Jambs: 5 inches (127 mm).
          10.Extension Jambs: 5-1/8 inches (130 mm).
          11.Extension Jambs: 5-5/16 inches (135 mm).
          12.Extension Jambs: 6-7/16 inches (138 mm).
          13.Extension Jambs: 6-9/16 inches (141 mm).
          14.Extension Jambs: 6-3/4 inches (171 mm).
          15.Extension Jambs: 7 inches (178 mm).
          16.Extension Jambs: 7-1/8 inches (181 mm).
          17.Extension Jambs: 7-1/4 inches (184 mm).
          18.Extension Jambs: 7-3/8 inches (187 mm).
          19.Extension Jambs: Width as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete if not required.
          20.Optional extruded aluminum drip cap.
          ** NOTE TO SPECIFIER ** Delete window type if not required.
 
          M.Sash'n Frame Windows:
          ** NOTE TO SPECIFIER ** Delete window model not required.
          1.Aluminum Clad Sash'n Frame Double Hung Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: FW-C50, standard product, maximum size 76 inches (1930 mm) by 78 inches (1981 mm) single unit. DP +50/-65.
          b.Performance: FW-C50, standard product, maximum size 59 inches (1499 mm) by 102 inches (2591 mm) single unit. DP +50/-65.
          2.Aluminum Clad Casement Sash'n Frame Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: FW-C35, standard product, maximum size 48 inches (1152 mm) by 60 inches (1524 mm).
          b.Performance: FW-C35, standard product, maximum size 52 inches (1321 mm) by 84 inches (2134 mm).
          c.Performance: FW-C50, standard product, maximum size 72 inches (1829 mm) by 72 inches (1829 mm).
          d.Performance: FW-C80, standard product, maximum size 48 inches (1152 mm) by 60 inches (1524 mm).
          3.Aluminum Clad Energy Saver Plus Casement Sash'n Frame Windows as manufactured by Hurd Windows and Doors.
          a.Performance: FW-C35, standard product, maximum size 52 inches (1321 mm) by 84 inches (2134 mm).
          b.Performance: FW-C50, standard product, maximum size 72 inches (1829 mm) by 72 inches (1829 mm).
          c.Performance: FW-C80, standard product, maximum size 48 inches (1152 mm) by 60 inches (1524 mm).
          4.Wood Sash'n Frame Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: F-C50 (Casement), standard product, maximum size 48- inches (1219 mm) by 61 inches (1549 mm).
          b.Performance: F-C50 (Casement), standard product, maximum size 72 inches (1829 mm) by 72 inches (1829 mm).
          c.Performance: F-C50 (Casement), standard product, maximum size 52 inches (1321 mm) by 84 inches (2134 mm).
          d.Performance: F-C50 (Casement Arched), standard product, maximum size 48- inches (1219 mm) by 61 inches (1549 mm).
          e.Performance: F-C50 (Casement Arched), standard product, maximum size 72 inches (1829 mm) by 73 inches (1854 mm).
          f.Performance: F-C50 (Casement Arched), standard product, maximum size 52 inches (1321 mm) by 84 inches (2134 mm).
          g.Performance: FW-LC50 (Double hung), standard product, maximum size 57 inches (1448 mm) by 101 inches (2565 mm).
          h.Performance: FW-C50 (Double hung), standard product, maximum size 75 inches (1905 mm) by 78 inches (1981 mm).
          i.Performance: F-C50 (Double hung Arched), standard product, maximum size 57 inches (1448 mm) by 101 inches (2565 mm).
          j.Performance: F-HC50 (Double hung Arched), standard product, maximum size 75 inches (1905 mm) by 78 inches (1981 mm).
          5.Jamb width 4-9/16 inches (116 mm).
          6.Interior glazed.
          7.Rectangular shapes
          8.Angular shapes only available over awnings, casements and double hungs at this time.
          ** NOTE TO SPECIFIER ** Delete if not required. Basic window jamb is 4-9/16 inches. Typical jamb sizes are listed below. Wider jamb sizes are available upon request.
          9.Extension Jambs: 4-3/4 inches (120 mm).
          10.Extension Jambs: 5 inches (127 mm).
          11.Extension Jambs: 5-1/8 inches (130 mm).
          12.Extension Jambs: 5-5/16 inches (135 mm).
          13.Extension Jambs: 6-7/16 inches (138 mm).
          14.Extension Jambs: 6-9/16 inches (141 mm).
          15.Extension Jambs: 6-3/4 inches (171 mm).
          16.Extension Jambs: 7 inches (178 mm).
          17.Extension Jambs: 7-1/8 inches (181 mm).
          18.Extension Jambs: 7-1/4 inches (184 mm).
          19.Extension Jambs: 7-3/8 inches (187 mm).
          20.Extension Jambs: Width as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete if not required.
          21.Extruded aluminum drip cap.
 
          N.Special Shapes:
          ** NOTE TO SPECIFIER ** Delete window type if not required.
          1.Aluminum Clad Classic Direct Set Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: F-R70, standard product, maximum size 72 inches (1829 mm) by 48 inches (1152 mm).
          b.Performance: FW-C55, standard product, maximum size 98-3/4 inches (2508 mm) by 84-3/4 inches (2153 mm).
          2.Aluminum Clad Direct Set Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: FW-HC55, standard product, maximum size 98 inches (2489 mm) by 84 inches (2134 mm). DP +55/-70.
          b.Performance: FW-R90, standard product, maximum size 72 inches (1829 mm) by 54 inches (1372 mm). DP +90/-110. Requires FeelSafe laminated glass.
          3.Wood Direct Set Windows as manufactured by Hurd Windows and Doors.
          a.Performance: FW-C50, standard product, maximum size 98 inches (2489 mm) by 60 inches (1524 mm).
          b.Performance: FW-C50, standard product, maximum size 48 inches (1219 mm) by 84 inches (2134 mm).
          c.Performance: FW-C50, standard product, maximum size 48 inches (1219 mm) by 84 inches (2134 mm). Mulled.
          4.Jamb width 4-9/16 inches (116 mm).
          5.Jamb width 5 inches (127 mm) for shapes over sliding patio doors.
          6.Interior glazed.
          7.Rectangular shapes
          8.Angular Shapes.
          ** NOTE TO SPECIFIER ** Delete if not required. Basic window jamb is 4-9/16 inches. Typical jamb sizes are listed below. Wider jamb sizes are available upon request.
          9.Extension Jambs: 4-3/4 inches (120 mm).
          10.Extension Jambs: 5 inches (127 mm).
          11.Extension Jambs: 5-1/8 inches (130 mm).
          12.Extension Jambs: 5-5/16 inches (135 mm).
          13.Extension Jambs: 6-7/16 inches (138 mm).
          14.Extension Jambs: 6-9/16 inches (141 mm).
          15.Extension Jambs: 6-3/4 inches (171 mm).
          16.Extension Jambs: 7 inches (178 mm).
          17.Extension Jambs: 7-1/8 inches (181 mm).
          18.Extension Jambs: 7-1/4 inches (184 mm).
          19.Extension Jambs: 7-3/8 inches (187 mm).
          20.Extension Jambs: Width as indicated on the Drawings.
          21.Extruded aluminum drip cap.
 
          O.Special Shapes:
          ** NOTE TO SPECIFIER ** Delete window type if not required.
          1.Aluminum Clad Circle Top Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: FW-HC55, standard product, maximum size 98 inches (2489 mm) by 84 inches (2134 mm). DP +55/-70.
          b.Performance: FW-R90, standard product, maximum size 72 inches (1829 mm) by 54 inches (1372 mm). DP +90/-110. Requires FeelSafe laminated glass.
          2.Wood Circle Top Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: FW-C50, standard product, maximum size 98 inches (2489 mm) by 60 inches (1524 mm).
          3.Aluminum Clad Monument Transom Windows as manufactured by Hurd Windows and Doors.
          ** NOTE TO SPECIFIER ** Delete window performance not required.
          a.Performance: FW-R65, standard product, maximum size 80 inches (2032 mm) by 48 inches (1219 mm).
          b.Performance: FW-R65, standard product, maximum size 80 inches (2032 mm) by 48 inches (1219 mm). Arched transom.
          ** NOTE TO SPECIFIER ** Delete screen if not required.
 
          P.Insect Screen: Extruded-aluminum or formed-tubular-aluminum members, mesh fabric.
          ** NOTE TO SPECIFIER ** Double hung and horizontal sliding standard is color matching cladding. Delete if not required.
          1.Frame Color: Match exterior cladding color.
          ** NOTE TO SPECIFIER ** Casement and awning standard is goldtone. Delete color not required.
          2.Frame Color: Goldtone.
          3.Frame Color: White.
          4.Frame Color: Bright Brass.
          5.Frame Color: 03 Bronze.
          6.Frame Color: Brushed Chrome.
          7.Frame Color: Oil Rubbed Bronze.
          8.Frame Color: Antique Brass.
          9.Frame Color: Champagne.
          10.Frame Color: Coppertone.
          11.Frame Color: Custom.
          12.Frame Color: Eggshell.
          ** NOTE TO SPECIFIER ** Delete meshnot required.
          13.Fiberglass mesh.
          14.Aluminum Charcoal colored mesh.
          15.Bright aluminum mesh.
          16.Better Vue mesh.
          17.Custom mesh.
          ** NOTE TO SPECIFIER ** Casement and awning windows only. Not available in Historic Series. Delete if not required.
 
          Q.Screen Blinds: Combination screen and blind in one removable frame.
          ** NOTE TO SPECIFIER ** Delete size not required.
          1.Blind Size: 1 inch (25 mm).
          2.Blind Size: 5/8 inch (16 mm).
          Frame ** NOTE TO SPECIFIER ** Delete frame color not required.
          3.Frame Color: White.
          4.Frame Color: Pebble Tan.
          5.Frame Color: Spartan Bronze.
          ** NOTE TO SPECIFIER ** Delete blind color not required.
          6.Blind Color: True White.
          7.Blind Color: Antique White.
          8.Blind Color: Fawn.
          9.Blind Color: Greige.
          10.Blind Color: Off White.
          11.Blind Color: Silver.
          12.Blind Color: Pewter.
          13.Blind Color: Bronze.
          14.Blind Color: Alabaster.
          15.Blind Color: Sand.
          16.Blind Color: Pebble Tan.
          17.Blind Color: Granite.
          18.Blind Color: Gray.
          19.Blind Color: Pure Silver.
          20.Blind Color: Dark Gray.
          21.Blind Color: Umber.
 
          2.3GLAZING
 
          A.Factory-Glazed Fabrication: Comply with requirements of Section 08810 and with AAMA/WDMA 101/I.S.2/NAFS.
          ** NOTE TO SPECIFIER ** Tempering is required for safety glazing. Delete if not required.
          1.Safety Glass: Provide laminated and tempered products complying with testing requirements in 16 CFR 1201, for Category II materials.
          ** NOTE TO SPECIFIER ** Delete glazing type not required.
 
          B.Glass Type: Insulated.
          ** NOTE TO SPECIFIER ** Delete color not required.
          1.Color: Clear.
          2.Color: Velour.
          3.Color: Azurlite.
          4.Color: Micro-pane.
          5.Color: Bronze.
          6.Color: Gray.
          7.Color: Solar Cool Bronze.
          8.Color: Solar Cool Gray.
          9.Color: Graylite.
          10.Color: Obscure - Standard.
          11.Color: Obscure - Standard with Bronze Tint.
          12.Color: Obscure - Standard with Green Tint.
          13.Color: Obscure - Standard with Gray Tint.
          14.Color: Obscure - Standard with Blue.
          15.Color: Obscure - Standard with Evergreen.
          16.Color: Obscure - Standard with Bluegreen.
          17.Color: Obscure - Gluechip.
          18.Color: Obscure - Spraylite.
          19.Color: Obscure - Niagara.
          20.Color: Obscure - English Reed.
          21.Color: Obscure - Texture Flutex.
          22.Color: Obscure - Matelux.
          23.Color: Obscure - White Laminated.
          24.Color: Obscure - Industrix.
          25.Color: Clear Beveled Edge.
          26.Color: Clear V-Groove.
 
          C.Glass Type: Monolithic Clear.
 
          D.Glass Type: Low E Insulated.
          ** NOTE TO SPECIFIER ** Delete color not required.
          1.Color: Clear.
          2.Color: Bronze.
          3.Color: Gray.
 
          E.Glass Type: Clear Climate Control.
 
          F.Glass Type: Clear Super Sun Blocker with Clima Guard SPF.
 
          G.Glass Type: Clear Super Sun Blocker Low-E.
 
          H.Glass Type: Clear ClimaGuard with Clima Guard SPF.
 
          I.Glass Type: Low-E with Clima Guard SPF.
 
          J.Glass Type: Low-E 366 with NEAT Preserve.
 
          K.Glass Type: Low-E 366.
          ** NOTE TO SPECIFIER ** Delete grille type and design not required.
 
          L.Grille Type: Interior removable wood with Queen Anne / Prairie design.
 
          M.Grille Type: Interior removable wood with Craftsman design.
 
          N.Grille Type: Interior removable wood with Ladder design.
 
          O.Grille Type: Interior removable wood with Rectangular design.
 
          P.Grille Type: Interior removable wood with custom design. Refer to drawings.
 
          Q.Grille Type: Within airspace of insulated glass units with Gothic design.
 
          R.Grille Type: Within airspace of insulated glass units with Queen Anne / Prairie design.
 
          S.Grille Type: Within airspace of insulated glass units with Craftsman design.
 
          T.Grille Type: Within airspace of insulated glass units with Ladder design.
 
          U.Grille Type: Within airspace of insulated glass units with Rectangular design.
 
          V.Grille Type: Within airspace of insulated glass units with custom design. Refer to drawings.
 
          W.Grille Type: Hurd Divided Lite (HDL) combination of applied wood interior grille, spacer within airspace of insulated glass units, with applied exterior grille, Queen Anne / Prairie design.
 
          X.Grille Type: Hurd Divided Lite (HDL) combination of applied wood interior grille, spacer within airspace of insulated glass units, with applied exterior grille, Craftsmen design.
 
          Y.Grille Type: Hurd Divided Lite (HDL) combination of applied wood interior grille, spacer within airspace of insulated glass units, with applied exterior grille, Ladder design.
 
          Z.Grille Type: Hurd Divided Lite (HDL) combination of applied wood interior grille, spacer within of insulated glass units, with applied exterior grille, Gothic design.
 
          AA.Grille Type: Hurd Divided Lite (HDL) combination of applied wood interior grille, spacer within of insulated glass units, with applied exterior grille, Rectangular design.
 
          AB.Grille Type: Hurd Divided Lite (HDL) combination of applied wood interior grille, spacer within airspace of insulated glass units, with applied exterior grille, Custom design. Refer to drawings.
          ** NOTE TO SPECIFIER ** Both Contour and Original (rectangular) profiles are available for grilles in airspace. Delete profiles not required.
 
          AC.Grille Muntin Airspace Profile: Contour, 11/16 inch (17.5 mm) width.
 
          AD.Grille Muntin Airspace Profile: Contour, 1 inch (25.4 mm) width.
 
          AE.Grille Muntin Airspace Profile: Flat (rectangular) 5/8 inch (16 mm) width.
 
          AF.Grille Muntin Airspace Profile: Flat (rectangular) 5/8 inch (16 mm) width.
          1.Color: White.
          2.Two tone.
 
          AG.Grille Muntin Profile: Traditional, 5/8 inch (16 mm) width. (Surround with concealed clip only)
 
          AH.Grille Muntin Profile: Traditional, 7/8 inch (22 mm) width in 1/4 inch (6 mm) and 1/2 inch (13 mm) height.
 
          AI.Grille Muntin Profile: Regal, 1 inch (25 mm) width. (Surround with concealed clip only)
 
          AJ.Grille Muntin Profile: Super Regal, 1-1/4 inches (32 mm) width. (Surround with concealed clip only)
 
          AK.Grille HDL Muntin Profile: Traditional, 5/8 inch (16 mm) width.
 
          AL.Grille HDL Muntin Profile: Modern, 7/8 inch (22 mm) width in 1/4 inch (6 mm) and 1/2 inch (13 mm) height.
 
          AM.Grille HDL Muntin Profile: Regal, 1 inch (25 mm) width.
 
          AN.Grille HDL Muntin Profile: Super Regal, 1-1/4 inches (32 mm) width.
          ** NOTE TO SPECIFIER ** Only available for Clad units.
 
          AO.Grille HDL Muntin Profile: Putty, 1 inch (25 mm) width.
 
          AP.Grille HDL Muntin Profile: Flat Bar, 2 inch (51 mm) width.
 
          2.4CONSTRUCTION
 
          A.Interior: Solid wood species. Finish as scheduled.
          ** NOTE TO SPECIFIER ** Delete species not required.
          1.Pine.
          2.Black Walnut.
          3.Maple.
          4.Alder
          5.Mahogany.
          6.Cherry.
          7.Douglas Fir.
          8.Lyptus.
          9.Red Oak.
          10.White Oak.
          11.Other species on request.
          ** NOTE TO SPECIFIER ** Delete exterior surface materials not required.
 
          B.Exterior Surface: Primed wood.
 
          C.Exterior Surface: Clear pine.
 
          D.Exterior Surface: Aluminum cladding; manufacturer's standard extruded-aluminum cladding, mechanically bonded to exterior exposed wood members. Provide aluminum alloy and temper recommended by manufacturer for strength, corrosion resistance, and application of required finish, but not less than 22,000 psi (150 MPa) ultimate tensile strength, and not less than 16,000 psi (110 MPa) minimum yield strength.
 
          E.Coreguard: Wood parts are dip treated in accordance with WDMA I.S.4.
 
          F.Profile:
          ** NOTE TO SPECIFIER ** Delete trim not required.
          1.Trim: Prairie.
          2.Trim: Tradesman
          3.Trim: Craftsman.
          4.Trim: Continental.
          5.Trim: Tradesman II.
          6.Trim: Colonial.
          7.Trim: Regal.
          8.Trim: Provincial.
          9.Trim: Tudor.
          10.Trim: Heritage.
          11.Trim: Heritage II.
          12.Trim: Traditional.
          13.Trim: Contemporary.
 
          G.Rosettes:
          1.2-1/2 inches (64 mm).
          2.3-1/2 inches (89 mm).
          ** NOTE TO SPECIFIER ** Delete trim not required.
** NOTE TO SPECIFIER ** Additional Features: Extension jambs up to 7-3/8 inches (187 mm), extruded aluminum drip cap and brick mould. Delete if not required.
 
          H.Extension Jambs: As indicated.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          I.Drip Cap: Extruded aluminum drip cap.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          J.Brick Mould or Casing: Aluminum exterior clad brick mould or casing.
          ** NOTE TO SPECIFIER ** Delete brick mould not required.
          1.Brick mould: 2 inches (51 mm).
          2.Ovolo: 2-1/2 inches (64 mm).
          3.Brick mould: 3-1/2 inches (89 mm). (Rectangle only).
          4.Flat Casing: 3-1/2 inches (89 mm). (Rectangle only).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          K.Brick Mould or Casing: Wood exterior brick mould or casing.
          ** NOTE TO SPECIFIER ** Delete brick mould not required.
          1.Brick mould: 2 inches (51 mm).
          2.Brick mould: 3-1/2 inches (89 mm).
          3.Flat Casing: 2-1/2 inches (64 mm).
          4.Flat Casing: 3-1/2 inches (89 mm).
          5.Flat Casing: 5-1/2 inches (140 mm).
 
          L.Weatherproofing: Provide perimeter weatherstrip on operable and fixed panels.
 
          2.5FINISH
          ** NOTE TO SPECIFIER ** Alternate interior wood species available upon request. Delete wood and finish not required.
 
          A.Interior Finish: Natural wood, species as selected.
 
          B.Interior Finish: Primed wood.
 
          C.Interior Finish: Clear coat.
 
          D.Interior Finish: Custom.
 
          E.Interior Finish: Hurd Ultra Stain.
          1.Color: Clear.
          2.Color: Expresso.
 
          F.Interior Finish: Hurd Ultra Coat is a two part catalyzed polyurethane paint stable enough for use as an exterior protective coating for wood, durable enough to greater resist scratches and marring, and strong enough to provide advanced resistance to chemical and moisture penetration.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Standard Cladding Exterior Finish: AAMA 2604.
          ** NOTE TO SPECIFIER ** Delete colors not required.
          1.Color: White.
          2.Color: Eggshell.
          3.Color: Sand.
          4.Color: Green.
          5.Color: Brick Red.
          6.Color: Bronze.
          7.Color: Eggshell.
          8.Color: Colonial White.
          9.Color: Burnt Sun.
          10.Color: Dried Wheat.
          11.Color: Patina Green.
          12.Color: Sage Brown.
          13.Color: Boysenberry.
          14.Color: Aspen Moss.
          15.Color: Bahama Brown.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Standard Special Cladding Exterior Finish: AAMA 2604.
          ** NOTE TO SPECIFIER ** Delete colors not required.
          1.Color: Bone White.
          2.Color: Dijon.
          3.Color: Sandstone.
          4.Color: Light Sea Wolf Beige.
          5.Color: Slate Gray.
          6.Color: Natural Brown.
          7.Color: Desert Rose.
          8.Color: River Rouge Red.
          9.Color: Quaker Bronze.
          10.Color: Legacy Blue.
          11.Color: Military Blue.
          12.Color: Yorktown.
          13.Color: Charcoal Gray.
          14.Color: Custom special color.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          I.Optional Special Cladding Exterior Finish: AAMA 2605.
          ** NOTE TO SPECIFIER ** Delete colors not required.
          1.Color: White.
          2.Color: Eggshell.
          3.Color: Sand.
          4.Color: Green.
          5.Color: Brick Red.
          6.Color: Bronze.
          7.Color: Jet Black.
          8.Color: Bone White.
          9.Color: Colonial White.
          10.Color: Burnt Sun.
          11.Color: Dijon.
          12.Color: Dried Wheat.
          13.Color: Sandstone.
          14.Color: Light Sea Wolf Beige.
          15.Color: Slate Gray.
          16.Color: Aspen Moss.
          17.Color: Sage Brown.
          18.Color: Natural Brown.
          19.Color: Desert Rose.
          20.Color: River Rouge Red.
          21.Color: Boysenberry.
          22.Color: Quaker Bronze.
          23.Color: Patina Green.
          24.Color: Legacy Blue.
          25.Color: Military Blue.
          26.Color: Yorktown.
          27.Color: Charcoal Gray.
          28.Color: Silver (mica).
          29.Color: Champagne Bronze (mica).
          30.Color: Champagne Rose (mica).
          31.Color: Copper Wire (mica).
          32.Color: Gray Velvet (mica).
          33.Color: Custom special color.
 
          J.Optional Special Painted Wood Grain Cladding Exterior Finish: AAMA 2603. (Minimum Order Quantity: 25 Units)
          ** NOTE TO SPECIFIER ** Delete colors not required.
          1.Color: American Oak.
          2.Color: Cherry.
          3.Color: Knotty Pine.
          4.Color: Mahogany 9017 (More fine grain)
          5.Color: Mahogany 9119 (Larger grain pattern)
          6.Color: Walnut
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          K.Standard Anodized Cladding Exterior Finish: AAMA 611.
          ** NOTE TO SPECIFIER ** Delete colors not required.
          1.Color: Clear.
          2.Color: Champagne.
          3.Color: Light Bronze.
          4.Color: Medium Bronze.
          5.Color: Dark Bronze.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          L.Optional Anodized Cladding Exterior Finish: AAMA 611.
          ** NOTE TO SPECIFIER ** Delete colors not required.
          1.Color: Extra Dark Bronze.
          2.Color: Black.
          3.Color: Copper.
 
          2.6HARDWARE
          ** NOTE TO SPECIFIER ** Delete handle not required.
 
          A.Handle Hardware: O-handle.
 
          B.Handle Hardware: Folding handle.
          ** NOTE TO SPECIFIER ** Hung Window Only. Delete if not required.
 
          C.Locking Hardware: Double hung sash lock. Flush Mounted locks with positive locking mechanism (two locks on 32 inches (813 mm) glass widths and wider units).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Optional Sash Lift:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Single hung.
          2.Double hung.
 
          E.Optional Limit Device:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Awning.
          2.Casement.
 
          F.Finish:
          ** NOTE TO SPECIFIER ** Delete color not required. Gold Tone is standard color, others are options.
          1.White. (Standard)
          2.Color: Goldtone. (Standard)
          3.Color: 03 Bronze. (Standard)
          4.Color: Antique Brass.
          5.Color: Bright Brass.
          6.Color: Brushed Chrome.
          7.Color: Polished Chrome.
          8.Color: Champagne. (Standard)
          9.Color: Coppertone.
          10.Color: Brushed Nickel.
          11.Color: Oil-Rubbed Bronze. FB
 
          2.7FABRICATION
 
          A.Fabricate wood windows in sizes indicated.
 
          B.Fabricate wood windows that are reglazable without dismantling sash or ventilator framing.
 
          C.Weather Stripping: Provide full-perimeter weather stripping for each operable sash and ventilator, unless otherwise indicated.
 
          D.Factory machine windows for openings and for hardware that is not surface applied.
 
          E.Mullions: Provide mullions and cover plates as shown, matching window units, complete with anchors for support to structure and installation of window units.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          C.Finished Windows: Replace windows that are damaged or do not comply with requirements. Windows may be repaired or refinished if work complies with requirements and shows no evidence of repair or refinishing.
 
         
END OF SECTION