Customize this spec with SpecWizard
Download SECTION 08557 METAL CLAD WOOD WINDOWS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 08557
METAL CLAD WOOD WINDOWS
 
 
(JELD-WEN W-2500 Series)
Copyright 2013 - 2015 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** JELD-WEN, Inc.; aluminum clad wood windows. interior and exterior wood doors, patio doors.
.
This section is based on the products of JELD-WEN, Inc., which is located at:
440 South Church Street, Suite 400
Charlotte, NC 28202
Toll Free Tel: 800-535-3936
Tel: 541-850-2606
Fax: 541-851-4333
Email: architectural_inquiries@jeld-wen.com
Web: www.jeld-wen.com
[ Click Here ] for additional information.
As a JELD-WEN customer, you can count on us to provide reliable products and service. We are a comprehensive source for dependable wood, vinyl and aluminum windows; wood and wood composite interior doors; and wood, steel, wood composite and fiberglass exterior doors.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Aluminum Clad Wood Windows of the Following Types: (JELD-WEN W-2500 Series)
1.
Awning windows.
2.
Casement windows.
3.
Double-hung windows.
4.
Fixed windows.
5.
Sliding aluminum-clad wood patio doors.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 07920 - Joint Sealants.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American Architectural Manufacturer Association (AAMA):
1.
ANSI/AAMA/NWWDA 101/I.S.2 /NAFS; Voluntary Specifications for Aluminum, Vinyl (PVC) and Wood Windows and Glass Doors.
2.
AAMA 2603; Voluntary Specification, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels.
B.
National Fenestration Rating Council (NFRC):
1.
NFRC 100; Procedure for Determining Fenestration Thermal Properties.
2.
NFRC 200; Solar Heat Gain Coefficient and Visible Transmittance.
C.
Window & Door Manufacturers Association (WDMA):
1.
WDMA I.S.4; Water Repellent Preservative Non-Pressure Treatment for Millwork.
1.4
DESIGN REQUIREMENTS
A.
Provide windows complying with requirements indicated, based on testing manufacturer's window that are representative of those specified and that are of test size required by AAMA/WDMA/CSA/101/I.S.2/A440.
 
** NOTE TO SPECIFIER ** Include window design pressure (DP) ratings as part of the performance requirements. Required DP will vary dependent on project site, the location in the building and window size. Coordinate DP with the Structural Engineer. DP ratings and related window size and style are available at www.jeld-wen.com or by contacting a JELD-WEN representative. Insert value or refer to drawing information.
 
B.
Structural Requirements: Provide windows complying with requirements indicated:
1.
Design pressure: As indicated on drawings.
2.
Design pressure: ________.
 
** NOTE TO SPECIFIER ** Include NFRC ratings as part of the performance requirements. NFRC ratings qualifying for the Energy Star program are based on the performance of the whole window assembly. Qualifying windows vary to fit the needs of different regions throughout the country. NFRC ratings and related JELD-WEN window size and styles are available at www.jeld-wen.com or by contacting a JELD-WEN representative. Insert values.
 
C.
NFRC Requirements:
1.
Provide windows complying with the following total window ratings:
a.
U-Factor: ________ in accordance with NFRC 100.
b.
Solar Heat Gain Coefficient (SHGC): ________ in accordance with NFRC 200.
c.
Visible Transmittance (VT): ________ in accordance with NFRC 200.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01300 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Submit shop drawings indicating details of construction, flashings and relationship with adjacent construction.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
E.
Quality Assurance Submittals:
 
** NOTE TO SPECIFIER ** Delete Design Data, Test Reports submittal requirements when propriety specification is used and can be held. MAINTAIN Design Data, Test Reports submittal requirement when other products may be submitted as substitution.)
 
1.
Design Data, Test Reports: Provide manufacturer test reports indicating product compliance with indicated requirements.
F.
Closeout Submittals: Refer to Section 01700 - Execution Requirements.
1.6
QUALITY ASSURANCE
A.
Installer Qualifications: Minimum 2 years installing similar assemblies.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
B.
Mock-Up: Provide a mock-up for evaluation of installation techniques and workmanship.
1.
Window mock-up shall incorporate surrounding construction, including wall assembly fasteners, flashing, and other related accessories installed in accordance with window manufacturer's approved installation methods.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Rework mock-up as required to produce acceptable work.
 
** NOTE TO SPECIFIER ** Delete provision not required.
 
4.
Mock-up may not remain as part of the work.
5.
Mock-up may remain as part of the work.
C.
Pre-installation Meeting: Conduct pre-installation meeting on-site two weeks prior to window installation start.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver windows materials and components in manufacturer's original, unopened, undamaged containers with identification labels intact.
B.
Store windows as recommended by manufacturer.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
WARRANTY
A.
Manufacturer standard warranty indicating that the window unit will be free from material and workmanship defects from the date of substantial completion for the time periods indicated below:
1.
Window Unit: 20 years.
2.
Cladding Finish: 10 years against peeling, checking, cracking caulk or color change.
3.
Insulated Glass: 20 years against seal breakage.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: JELD-WEN, Inc.; 440 South Church Street, Suite 400, Charlotte, NC 28202; Toll Free Tel: 800-535-3936; Tel: 541-850-2606; Fax: 541-851-4333; Email: architectural_inquiries@jeld-wen.com; Web: www.jeld-wen.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600 - Product Requirements.
2.2
MANUFACTURED UNITS
A.
Basis of Design: Windows are based on JELD-WEN W-2500 Wood Windows.
2.3
MATERIALS
 
** NOTE TO SPECIFIER ** AuraLast is a proprietary trademark preservative wood treatment by JELD-WEN and is distinguished from traditional envelope preservation methods due to the vacuum/pressure infused treatment through to the cellular level ensuring a minimum penetration of 92%.
 
A.
Exterior Wood: Western Pine, preservative treated with AuraLast in accordance with WDMA I.S.4.
B.
Interior Wood: Western Pine.
2.4
MANUFACTURED UNITS
A.
Frame:
1.
Select kiln-dried pine AuraLast treated wood.
2.
Cladding: 0.045 to.060 inch (1.27 to1.52 mm) extruded aluminum.
3.
Jamb Width: 4-9/16 inch (116mm).
B.
Sash:
1.
Select kiln-dried pine AuraLast treated wood.
2.
Cladding: 0.024 inch (0.61mm) roll-formed aluminum.
 
** NOTE TO SPECIFIER ** Delete window type not required.
 
3.
Sash Thickness - Awning Windows: 1-11/32 inches (34 mm)
4.
Sash Thickness - Casement Windows: 1-11/32 inches (34 mm)
5.
Sash Thickness - Double-Hung Wood Traditional 1-9/32 inches (33 mm).
6.
Sash Thickness - Double-Hung: 1-11/32 inches (34 mm). Standard.
7.
Sash Thickness - Transom 1-7/16 inches (37 mm).
8.
Sash Thickness - Double-Hung picture windows are direct sets.
C.
Exterior Trim:
1.
Nailing Fin: Integral extruded aluminum on all four sides of frame.
 
** NOTE TO SPECIFIER ** Delete casing trim not required.
 
2.
Factory Applied Casing: Extruded Aluminum Brickmould Casing.
3.
Factory Applied Casing: Extruded Aluminum Adams Casing.
4.
Factory Applied Casing: Extruded Aluminum 3-1/2 inches (88.5 mm) Flat Casing.
 
** NOTE TO SPECIFIER ** Delete Mull Cap when window layout does not require units to be joined (mulled) together at the factory.
 
5.
Provide mullion cap.
D.
Factory Applied Extension Jambs: Provide on four sides of frame interior.
 
** NOTE TO SPECIFIER ** Delete window type not required.
 
1.
Awning Windows: From 3-3/16 inches up to 10-9/16 inches (81 mm to 268 mm) as scheduled or indicated.
2.
Casement Windows: From 3-3/16 inches up to 10-9/16 inches (81 mm to 268 mm) as scheduled or indicated.
3.
Fixed Windows: From 3-3/16 inches up to 10-9/16 inches (81 mm to 268 mm) as scheduled or indicated.
4.
Double-Hung Windows: From 4-9/16 inches up to 10-9/16 inches (116 mm to 268 mm) as scheduled or indicated.
E.
Weatherstripping:
 
** NOTE TO SPECIFIER ** Delete weatherstripping for window styles not project specific.
 
1.
Awning: Rigid vinyl leaf at top and sides of sash. TPE bulb at frame.
2.
Casement: Rigid vinyl leaf at top and sides of sash. TPE bulb at frame.
3.
Double-hung: Foam filled bulb at top and bottom, Flexible TPE bulb at check rail.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
a.
Jamb Liner Color: Standard white.
b.
Jamb Liner Color: Option tan.
F.
Hardware:
 
** NOTE TO SPECIFIER ** Delete hardware for window styles not project specific. In applications where both operable and non-operable awning or casement windows are desired, to maintain the aesthetic profile specify "stationary" awning or casement units in Part 3 Schedule Article.
 
1.
Awning Windows and Casement Windows as scheduled or indicated.
a.
Hinges: Concealed.
b.
Operator: Stainless Steel Dual Arm.
1)
Casement: Stainless steel dual arm or split arm.
2)
Awning: Stainless steel scissor type.
c.
Lock: Concealed.
d.
Handle Profile: Manual Folding Crank.
 
** NOTE TO SPECIFIER ** Delete lock and handle finish not required.
 
e.
Lock and Handle Finish: Chestnut Bronze.
f.
Lock and Handle Finish: Desert Sand.
g.
Lock and Handle Finish: White.
h.
Lock and Handle Finish: Polished Brass.
i.
Lock and Handle Finish: Brushed Chrome.
j.
Lock and Handle Finish: Oil Rubbed Bronze.
2.
Double-Hung:
a.
Balance: Dual helical steel spring.
b.
Lock: Cam Action.
 
** NOTE TO SPECIFIER ** Delete lock finish not required.
 
c.
Lock Finish: Chestnut Bronze.
d.
Lock Finish: Desert Sand.
e.
Lock Finish: White.
f.
Lock Finish: Polished Brass.
g.
Lock Finish: Brushed Chrome.
h.
Lock Finish: Oil Rubbed Bronze.
G.
Glazing:
 
** NOTE TO SPECIFIER ** Various types of glass are available. The most common types have been included here. Contact a JELD-WEN representative when other options are required. DELETE glass not project specific. Reflective glare from glazing has been found to affect the beach nesting of turtles in coastal environments. Some governing authorities require the use of turtle glass which uses tinted glass to achieve an industry-approved, inside-to-outside visible light transmittance value of 45% or less (visible spectrum = 400 to 700 nanometers). Verify the requirements for turtle glass with local authorities in coastal environments.
 
1.
Strength - Standard: Annealed.
2.
Strength - Option: Tempered.
3.
Insulated Glass:
a.
Two panes of glass utilizing a continuous roll formed stainless steel spacer and dual seal sealant.
b.
Overall Nominal Thickness: 5/8 inch (15 mm).
1)
Sashed Picture Units: 5/8 inch (15 mm)
2)
Direct Set Picture And Transoms: 3/4 inch (19 mm).
 
** NOTE TO SPECIFIER ** Delete type not required.
 
c.
Type - Standard: Type 1- Clear.
d.
Type - Option: Specialty Glass - Obscure.
 
** NOTE TO SPECIFIER ** Low-E is standard on all window units but may be deleted at the design professional's option. Delete coating if not desired.
 
e.
Coating: Low-E on surface 2.
 
** NOTE TO SPECIFIER ** Argon option is only available with Low-E coating and cannot be used with capillary tubes. Installations at elevations above 4,000 feet Mean Sea Level require glazing known as High Altitude glazing with capillary tubes to equalize environmental stress. Delete air space not required.
 
f.
Air Space: Air.
g.
Air Space: Argon filled.
h.
Air Space: Air with capillary tubes.
 
** NOTE TO SPECIFIER ** Delete accessories for window styles not project specific.
 
2.5
WINDOW ACCESSORIES
 
** NOTE TO SPECIFIER ** Select exterior insect screens for double-hung windows. Select interior insect screens for awning and casement windows. Delete screen material not required.
 
A.
Exterior Insect Screen:
1.
Material: Charcoal fiberglass screen cloth (18 by16 mesh) set in painted roll formed aluminum frame.
2.
Material: Charcoal fiberglass screen cloth (20 by 20 mesh) set in painted roll formed aluminum frame.
3.
Material: UltraVue fiberglass screen cloth set in painted roll formed aluminum frame.
4.
Frame Color: Match exterior cladding.
B.
Interior Insect Screen:
1.
Material: Charcoal fiberglass screen cloth (18 by16 mesh) set in painted roll formed aluminum frame.
2.
Material: Charcoal fiberglass screen cloth (20 by 20 mesh) set in painted roll formed aluminum frame.
3.
Material: UltraVue fiberglass screen cloth set in painted roll formed aluminum frame.
 
** NOTE TO SPECIFIER ** Delete screen frame color not required.
 
4.
Finish Color: Chestnut Bronze.
5.
Finish Color: Desert Sand.
6.
Finish Color: White.
C.
Grilles:
 
** NOTE TO SPECIFIER ** Select grilles, profiles and width based on the desired aesthetic appearance of the window.
 
1.
Simulated Divided Lites (SDL):
a.
Exterior Muntins:
1)
Material: Extruded aluminum permanently applied to the exterior of the insulating glass unit.
2)
Width: 7/8 inch (22 mm).
3)
Finish: Match exterior cladding.
 
** NOTE TO SPECIFIER ** Delete interior bar not required.
 
4)
Interior Bar: Silver shadow bar.
5)
Interior Bar: Light Brown shadow bar.
6)
Interior Bar: No shadow bar.
b.
Interior Muntins:
1)
Material: Clear pine permanently bonded to the interior of the insulating glass unit.
2)
Width: Match exterior muntin.
3)
Finish: Match interior finish.
 
** NOTE TO SPECIFIER ** OR
 
2.
Full Surround and KD Wood Grilles:
 
** NOTE TO SPECIFIER ** Full Surround and KD Wood Grilles are not available pre-finished.
 
a.
Material: Unfinished clear pine.
b.
Pattern: Modified OGEE.
c.
Width: 7/8 inch (22 mm).
 
** NOTE TO SPECIFIER ** OR
 
3.
Grilles Between the Glass (GBG): Standard Sash Options.
a.
Material: Made of roll formed aluminum suspended within the air cavity.
 
** NOTE TO SPECIFIER ** Select profile based on desired aesthetics. Utilize flat for a narrow aesthetic and a contour profile for a wider aesthetic.
 
b.
Profile: Flat 5/8 inch (16mm).
c.
Profile: Contour 23/32 inch (18mm).
 
** NOTE TO SPECIFIER ** Flat and contour finishes. Delete finish not required.
 
d.
Finish: Brilliant White.
e.
Finish: Chestnut Bronze.
f.
Finish: Desert Sand.
g.
Finish: French Vanilla.
h.
Finish: Black.
i.
Finish: White Ext/Desert Sand Int.
j.
Finish: Desert Sand Ext/White Int.
 
** NOTE TO SPECIFIER ** Contour finishes only. Delete finish not required.
 
k.
Finish: White Ext/White Int.
l.
Finish: Chestnut Bronze Ext/White Int.
m.
Finish: White Ext/Black Int.
n.
Finish: Black Ext/White Int.
o.
Finish: White Ext/French Vanilla Int.
p.
Finish: French Vanilla Ext/White Int.
4.
Grilles Between the Glass (GBG): Traditional Sash Options.
a.
Material: Made of roll formed aluminum suspended within the air cavity.
 
** NOTE TO SPECIFIER ** Select profile based on desired aesthetics. Utilize flat for a narrow aesthetic and a contour profile for a wider aesthetic.
 
b.
Profile: Flat 5/8 inch (16mm).
c.
Profile: Contour 23/32 inch (18mm).
 
** NOTE TO SPECIFIER ** Flat and contour finishes. Delete finishes not required.
 
d.
Finish: Brilliant White.
e.
Finish: Chestnut Bronze.
f.
Finish: Desert Sand.
g.
Finish: French Vanilla.
h.
Finish: Mesa Red.
i.
Finish: Hartford Green.
j.
Finish: Black.
k.
Finish: White Ext/Desert Sand Int.
l.
Finish: Desert Sand Ext/White Int.
 
** NOTE TO SPECIFIER ** Contour finishes only. Delete finishes not required.
 
m.
Finish: White Ext/White Int.
n.
Finish: Chestnut Bronze Ext/White Int.
o.
Finish: White Ext/Black Int.
p.
Finish: Black Ext/White Int.
q.
Finish: White Ext/French Vanilla Int.
r.
Finish: French Vanilla Ext/White Int.
s.
Finish: White Ext/Hartford Green Int.
t.
Finish: Hartford Green Ext/White Int.
u.
Finish: White Ext/Mesa Red Int.
v.
Finish: Mesa Red Ext. White Int.
2.6
CONSTRUCTION ACCESSORlES
 
** NOTE TO SPECIFIER ** Construction Accessories compatible with windows and required installation may be specified in this section or in related sections. Coordinate with related sections to not duplicate information.
 
A.
Flashing:
1.
Refer to Section 04200 - Unit Masonry.
2.
Refer to Section 07600 - Flashing and Sheet Metal.
B.
Sealants:
 
** NOTE TO SPECIFIER ** Delete provision not required.
 
1.
Refer to Section 07920 - Joint Sealants.
2.
Provide manufacturer recommended sealants maintain watertight conditions.
 
** NOTE TO SPECIFIER ** For sealants specified within this section list recommended products.
 
3.
Products:
2.7
FABRICATION
A.
General: Aluminum cladding overlapped at sash corners.
 
** NOTE TO SPECIFIER ** Delete Fabrication for window styles not project specific.
 
B.
Awning Windows and Casement Windows:
1.
Frame: Corner joints are injected with sealant over reinforced nylon corner lock.
2.
Sash: Corner joints mortise-and-tenon, and mechanically fastened.
3.
Glass: Mounted using silicone glazing compound.
C.
Double-Hung Windows:
1.
Frame: Reinforced nylon corner locks in head frame, and all corners injected with sealant.
2.
Sash: Corner joints mortise-and-tenon, and mechanically fastened.
3.
Glass: Mounted using silicone glazing compound.
2.8
FINISH
 
** NOTE TO SPECIFIER ** Window interior wood is left unfinished for field finishing unless indicated otherwise. Delete finish options not project specific.
 
A.
Interior Finish:
1.
Standard - Unfinished.
2.
Painted White Frame and Vinyl Wrapped Sash.
3.
Primed.
4.
Clear Lacquer.
5.
Stain Cider.
6.
Stain Fruitwood.
7.
Stain Cordovan.
8.
Stain Walnut.
9.
Stain Wheat.
10.
Paint Brilliant White.
11.
Paint Ivory.
12.
Paint Desert Sand.
B.
Exterior:
1.
Frame: .045-.060 thick extruded aluminum cladding with thermo set polyester finish in accordance with AAMA #2603.
2.
Sash: 0.024 inch thick roll-formed aluminum cladding with thermo set polyester finish.
 
** NOTE TO SPECIFIER ** Delete if standard sash not required.
 
3.
Standard Sash:
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Color: Brilliant White.
b.
Color: Chestnut Bronze.
c.
Color: Desert Sand.
d.
Color: French Vanilla.
e.
Color: Black.
f.
Finish: Desert Sand.
 
** NOTE TO SPECIFIER ** Delete if traditional sash not required.
 
4.
Traditional Sash:
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Color: Brilliant White.
b.
Color: Chestnut Bronze.
c.
Color: Desert Sand.
d.
Color: French Vanilla.
e.
Color: Mesa Red.
f.
Color: Black.
g.
Color: Hartford Green.
 
** NOTE TO SPECIFIER ** Delete if not required. Also delete options in Part 1 and 3 of this section corresponding to products selected.
 
2.9
ALUMINUM-CLAD WOOD PATIO DOOR ASSEMBLlES
A.
Basis of Design: Metal-clad wood patio door assemblies as manufactured by JELD-WEN, Inc.
1.
Patio Door Type: Sliding patio doors, clad wood construction.
B.
Patio Door Fabrication:
 
** NOTE TO SPECIFIER ** Delete options for frame construction not required.
 
1.
Frame: Standard, finger jointed wood construction. Corner joints reinforced with injection molded nylon corner key mechanically fastened and sealed with silicone.
2.
Frame: Provide optional clear wood construction. Corner joints reinforced with injection molded nylon corner keys and mechanically fastened and sealed with silicone.
3.
Panels: Corners machine clamped, joined with finger-joint-pur corners.
4.
Glass: Mounted using silicone glazing compound on exterior and retainer held bead on interior.
5.
Cladding: Aluminum corners are jointed and sealed.
C.
Frames:
1.
Material: Select kiln-dried pine AuraLast treated wood.
2.
Jamb Width: 4-9/16 inches (116 mm).
3.
Cladding 0.050 inch (1.27 mm) extruded aluminum.
 
** NOTE TO SPECIFIER ** Number of panels per patio door unit varies by door size. Include number of panels under “Size” in Part 3 Schedule Article.
 
D.
Panels:
1.
Materials: Select kiln-dried pine AuraLast treated wood and engineered wood substrate. Select members have a LVL core.
2.
Cladding: 0.055 inch to 0.100 inch (1.4 mm to 2.5 mm) extruded aluminum, finish to match exterior finish.
3.
Thickness: 1-3/4 inches (44.5 mm).
4.
Layout: 3-11/32 inches (85 mm) stiles and rails face width.
E.
Exterior Trim:
1.
Nailing Fins and Drip Caps: Integral extruded aluminum on head and jambs.
 
** NOTE TO SPECIFIER ** Select optional casing when construction conditions or aesthetics require inclusion. Utilize the following trims for indicated applications: Brickmould in conjunction with masonry veneers, Flat Casings for narrow, and Adams Casing for wider aesthetic conditions. Delete casing not required.
 
2.
Casing: Standard, 1-5/8 inches (41 mm) brickmould.
3.
Casing: Provide optional 3-1/2 inches (88.9 mm) Flat Casing.
4.
Casing: Provide optional Adams Casing.
5.
Casing: Provide optional 1-1/2 inches (39 mm) Retrofit Brickmould Casing.
 
** NOTE TO SPECIFIER ** Delete options for Frame Expanders and Mull Expanders not required.
 
6.
Frame Expanders: 1-7/8 inches (48 mm).
7.
Frame Expanders: 3-1/4 inches (83mm).
8.
Mull Expanders: 2-1/8 inches (54 mm).
F.
Extension Jambs: Applied at head and sides of frame interior in wall depths up to 12 inches.
G.
Weatherstripping:
1.
Head: Ivory colored rigid vinyl parting stop with pile weatherstripping and aluminum track at operating head.
2.
Meeting Stiles: Ivory colored fiberglass interlock sealed with dense pile weatherstripping.
3.
Side Jambs: Ivory colored rigid vinyl parting stop with pile weatherstripping.
4.
Sill: Pile weatherstripping.
 
** NOTE TO SPECIFIER ** Delete options for sills not required.
 
H.
Sills: Standard one-piece pultruded fiberglass and stainless steel track.
I.
Sills: Provide optional molded ABS plastic sill pan.
J.
Hardware:
1.
Sliding System: Two sets of adjustable steel single steel ball bearing rollers.
 
** NOTE TO SPECIFIER ** Delete options for locks not required.
 
2.
Locks: Standard, dual point.
3.
Locks: Provide optional lock cylinders with re-key option.
4.
Locks: Provide optional multi-point cylinders with solid brass handles.
5.
Locks: Provide optional night latch at top of operating panel.
 
** NOTE TO SPECIFIER ** Delete options for lock finish not required.
 
6.
Lock Finish: Antique Brass.
7.
Lock Finish: Bright Brass.
8.
Lock Finish: Brushed Chrome.
9.
Lock Finish: Polished Chrome.
10.
Lock Finish: Powder Coat Black.
11.
Lock Finish: Powder Coat White.
12.
Lock Finish: Oil Rubbed Bronze.
 
** NOTE TO SPECIFIER ** Various types of glass are available. The most common types have been included here. Contact a JELD-WEN representative when other options are required. Reflective glare from glazing has been found to affect the beach nesting of turtles in coastal environments. Some governing authorities require the use of turtle glass which uses tinted glass to achieve an industry-approved, inside-to-outside visible light transmittance value of 45 percent or less (visible spectrum = 400 to 700 nanometers). Verify the requirements for turtle glass with local authorities in coastal environments.
 
K.
Glazing for Patio Doors:
1.
Strength: Tempered glass.
 
** NOTE TO SPECIFIER ** Delete options for glazing type and associated subparagraphs not required.
 
2.
Glazing Type: Insulated glass.
a.
Description: Two panes of glass utilizing continuous roll formed stainless steel spacer and dual seal sealants.
b.
Overall Nominal Thickness: 3/4 inch (19 mm).
 
** NOTE TO SPECIFIER ** Delete type not required.
 
c.
Glass Type: Standard, Type 1 - Clear.
d.
Glass Type: Provide optional Type 2 - Tinted Bronze.
e.
Glass Type: Provide optional Type 2 - Tinted Gray.
f.
Glass Type: Provide optional Type 2 - Tinted Green.
g.
Glass Type: Provide optional Specialty Glass - Obscure.
h.
Coating on No. 2 Surface: Standard, Low-E.
 
** NOTE TO SPECIFIER ** Argon option is only available with Low-E coating and cannot be used with capillary tubes. Delete air space gas not required. Installations at elevations above 4,000 feet Mean Sea Level require glazing known as High Altitude glazing with capillary tubes to equalize environmental stress.
 
i.
Air Space: Standard, Argon-filled airspace.
j.
Air Space: Provide optional air-filled airspace.
k.
Air Space: Provide optional air-filled airspace with capillary tubes.
3.
Glazing Type: Monolithic glass.
 
** NOTE TO SPECIFIER ** Fill in blank below with value between 1/8 inch (3.2 mm) and 1/4 inch (6.4 mm) as applicable or insert the phrase ‘As scheduled and indicated on Drawings’. Delete option for overall nominal thickness not required.
 
a.
Overall Nominal Thickness: ________
 
** NOTE TO SPECIFIER ** Delete type not required.
 
b.
Glass Type: Standard, Type 1 - Clear.
c.
Glass Type: Provide optional Type 2 - Tinted Bronze.
d.
Glass Type: Provide optional Type 2 - Tinted Gray.
e.
Glass Type: Provide optional Type 2 - Tinted Green.
f.
Glass Type: Provide optional Specialty Glass - Obscure.
L.
Exterior Sliding Insect Screens:
1.
Material: Charcoal fiberglass mesh screen cloth (18 by 16 mesh) set in .040 inch (1 mm) extruded aluminum frame with adjustable steel rollers.
 
** NOTE TO SPECIFIER ** Delete frame color not required.
 
2.
Frame Color: Brilliant White.
3.
Frame Color: Chestnut Bronze.
4.
Frame Color: Desert Sand.
5.
Frame Color: French Vanilla.
6.
Frame Color: Hartford Green.
7.
Frame Color: Mesa Red.
8.
Frame Color: Matched Custom Color.
 
** NOTE TO SPECIFIER ** SDL Grilles are not available for textured glass. Grilles between the glass are not available on monolithic glass. Select grilles, profiles and widths based on the desired aesthetic appearance of the window. Delete if not required.
 
M.
Grilles:
 
** NOTE TO SPECIFIER ** Delete types not required.
 
1.
Type: Simulated Divided Lites (SDL).
a.
Exterior Muntins:
1)
Material: Extruded aluminum permanently applied to exterior of insulating glass unit.
2)
Profiles: Bead stop profiles.
 
** NOTE TO SPECIFIER ** Delete widths not required.
 
a)
Bead Stop Profile Width: 7/8 inch (22 mm).
b)
Bead Stop Profile Width: 1-1/8 inches (28.5 mm).
c)
Bead Stop Profile Width: 1-3/8 inches (34.9 mm).
d)
Bead Stop Profile Width: 2-5/16 inches (59 mm) for simulated double-hung checkrail.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
3)
Finish: Brilliant White.
4)
Finish: Chestnut Bronze.
5)
Finish: Desert Sand.
6)
Finish: French Vanilla.
7)
Finish: Hartford Green.
8)
Finish: Mesa Red.
9)
Pattern: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Internal shadow bar will give the appearance of a true divided lite and is standard on all SDL units. Internal shadow bar may be deleted at the design professional’s option. Delete internal shadow bar if not required.
 
b.
Internal Shadow Bar: Standard, Light Bronze finish.
c.
Internal Shadow Bar: Provide optional Silver finish.
d.
Interior Muntins
1)
Material: Clear pine permanently bonded to interior of insulating glass unit.
2)
Width: Match exterior muntin.
2.
Type: Full Surround Wood Grilles.
a.
Material: Unfinished clear pine.
b.
Profile: Modified OGEE.
c.
Pattern: As scheduled and indicated on Drawings.
d.
Size: 7/8 inch (22 mm).
3.
Type: Grilles Between the Glass (GBG).
a.
Material: Made of roll formed aluminum suspended within the air cavity.
 
** NOTE TO SPECIFIER ** Utilize flat for a narrow aesthetic and a contour profile for a wider aesthetic. Delete profile not required.
 
b.
Profile: Flat.
1)
Flat Profile Width: Flat profile 5/8 inch (15.9 mm).
c.
Profile: Contour.
 
** NOTE TO SPECIFIER ** Delete width not required.
 
1)
Contour Profile Width: Contour profile, 23/32 inch (18.25 mm).
2)
Contour Profile Width: Contour profile, 1 inch (25.4 mm).
d.
Pattern: As scheduled and indicated on Drawings.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
e.
Finish: Brilliant White.
f.
Finish: Chestnut Bronze.
g.
Finish: Desert Sand.
h.
Finish: French Vanilla.
i.
Finish: Hartford Green.
j.
Finish: Mesa Red.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Inspect window prior to installation. Inspect rough opening for compliance with window manufacturer recommendations. Verify rough opening conditions are within recommended tolerances.
3.2
PREPARATION
A.
Prepare windows for installation in accordance with manufacturer's recommendations.
3.3
INSTALLATION
A.
Install windows in accordance with manufacturer's installation guidelines and recommendations Comply with manufacturer's published instructions for installation type. Install in proper relationship with adjacent work.
3.4
FIELD QUALITY CONTROL
A.
Manufacturers' Field Services: Field inspections.
3.5
CLEANING
A.
Remove Preserve film from glass. Clean the exterior surface and glass with mild soap and water.
3.6
PROTECTION
A.
Protect installed windows from damage.
 
** NOTE TO SPECIFIER ** Sample schedule for specific project. When a single type of window is utilized on a project, specifier may elect to delete the schedule in its entirety. When schedules are included on the drawings, schedule should be deleted from the specification.
 
3.7
SCHEDULES
A.
Window Type A:
1.
Style:
2.
Operation:
3.
Size:
4.
Exterior Finish:
5.
Interior Wood:
6.
Interior Finish:
7.
Exterior Trim:
8.
Extension Jamb:
9.
Hardware:
10.
Hardware Finish:
11.
Glazing:
12.
Grilles:
13.
Insect Screen:
14.
Screen Frame Finish:
END OF SECTION