Download SECTION 08560 VINYL WINDOWS AND ALUMINUM CLAD VINYL WINDOWS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 08560
VINYL WINDOWS AND ALUMINUM CLAD VINYL WINDOWS
 
 
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Ply Gem Canada Windows & Doors ; windows, doors and patio doors.
This section is based on the products of Ply Gem Canada Windows & Doors , which is located at:
7140 40 St. S.E.
Calgary, AB, Canada T2C 2B6
Toll Free Tel: 800-297-6102
Email: request info ()
Web: plygem.ca
[ Click Here ] for additional information.
Ply Gem manufactures a comprehensive Canadian made line of windows, doors and patio doors for the new construction, home repair, retail and remodeling markets in Canada. Additionally, Ply Gem distributes domestically through their nationwide distribution center network and via export globally.
At Ply Gem, we understand that starting an exterior building project can be intimidating, so we're here to help you create a low-maintenance solution that will beautifully reflect your unique sense of style. In doing so, we offer the broadest selection of exterior building products available, all designed to work together beautifully. We now offer everything you need to create your perfect exterior, utilizing practical online design tools and informative resources to turn your plans into reality.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Vinyl windows.
B.
Aluminum clad vinyl windows.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06100 - Rough carpentry: Rough opening and framing for windows.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
AAMA/WDMA/CSA 101/I.S.2/A440 - NAFS - North American Fenestration Standard/Specification for windows, doors and skylights.
B.
CSA A440S1 - Canadian Supplement to AAMA/WDMA/CSA 101/I.S.2/A440 - NAFS.
C.
U.S. Department of Energy - Energy Star Windows Program.
D.
National Resources Canada - Energy Star Windows Program.
E.
National Fenestration Rating Council (NFRC) 100 - Procedure for Determining Fenestration Product U-factors.
F.
National Fenestration Rating Council (NFRC) 200 - Procedure for Determining Fenestration Product Solar Heat Gain Coefficient and Visible Transmittance at Normal Incidence.
G.
National Fenestration Rating Council (NFRC) 700 - Product Certification Program.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Provide drawing elevations of each opening with details of rough openings, anchorage and installation.
 
** NOTE TO SPECIFIER ** Delete selection samples if colours have already been selected.
 
D.
Selection Samples: For each finish product specified, two complete sets of colour chips representing manufacturer's full range of available colours and patterns.
E.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, colour, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
B.
Installer Qualifications: Minimum 2 year experience installing similar products.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
PRE-INSTALLATION MEETINGS
A.
Convene minimum two weeks prior to starting work of this section.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
B.
Handling: Handle materials to avoid damage.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
SEQUENCING
A.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.10
WARRANTY
A.
Manufacturer warrants the following for its window products:
1.
Unless otherwise specifically noted, skilled labor to repair or replace any affected component shall be provided for two years from the date of delivery.
2.
IGU failure (evidenced by moisture within the IGU caused by failure of the hermetic seal), manufacturer shall supply a replacement unit (or complete sash, including IGU, at manufacturer's discretion) for the failed unit free of charge for as long as the ownership of the home by the purchaser.
3.
Vinyl Window Extrusions: Peeling, cracking, flaking or blistering under normal use, application and proper care are warranted for twenty years from the date of delivery.
4.
Factory Painted Vinyl and Aluminum Extrusions: Peeling, cracking, flaking or blistering under normal use, application and proper care are warranted for ten years from the date of delivery.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Ply Gem Canada Windows & Doors , which is located at: 7140 40 St. S.E.; Calgary, AB, Canada T2C 2B6; Toll Free Tel: 800-297-6102; Email: request info (); Web: plygem.ca
B.
Web: http://plygem.ca.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
C.
Substitutions: Not permitted.
D.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
** NOTE TO SPECIFIER ** More value. More performance. More solutions. Known for energy efficiency, durability and low maintenance, vinyl windows are the most commonly used window type in North America today. Ply Gem offers a wide variety of vinyl window style and shapes. There are 4 series of vinyl windows to suit your needs. Varying from double- to triple-glazing and interior or exterior glazed. These series are: Vista, Comfort, Classic and Enviro. Delete window type not required.
 
2.2
PERFORMANCE REQUIREMENTS
A.
Product Standard: Comply with AAMA/WDMA/CSA 101/I.S.2/A440 for minimum standards of performance, materials, components, accessories, and fabrication unless more stringent requirements are indicated.
B.
Performance Class and Grade: Rated per AAMA/WDMA/CSA 101/I.S.2/A440.
1.
In Canada, Performance Grades for windows, doors and skylights shall be selected according to the Canadian Supplement A440S1 so as to be appropriate for the conditions and geographic location in which the window, door or skylight will be installed.
C.
Thermal Transmittance: Tested and certified per NFRC 100 maximum total fenestration product U-factor.
D.
Solar Heat-Gain Coefficient (SHGC): Tested and certified per NFRC 200 maximum total fenestration product SHGC.
2.3
DOUBLE GLAZED VINYL WINDOWS
 
** NOTE TO SPECIFIER ** Delete product not required.
 
A.
Product: Vista as manufactured by Ply Gem Building Products.
 
** NOTE TO SPECIFIER ** Delete style not required.
 
1.
Style: Fixed casement.
2.
Style: Slider.
3.
Style: Casement.
4.
Style: Single hung.
5.
Style: Picture/Direct Set.
6.
Style: Awning.
7.
Style: Basement Slider.
 
** NOTE TO SPECIFIER ** Delete product not required.
 
B.
Product: Classic as manufactured by Ply Gem Building Products.
 
** NOTE TO SPECIFIER ** Delete style not required.
 
1.
Style: Fixed casement:
2.
Style: Slider:
3.
Style: Casement:
4.
Style: Single hung:
5.
Style: Picture:
6.
Style: Awning:
C.
Sizes: Refer to Drawings.
D.
Finish:
 
** NOTE TO SPECIFIER ** Delete frame finish not required.
 
1.
Frame Colour: White.
2.
Frame Colour: Beige.
 
** NOTE TO SPECIFIER ** Delete hardware colour not required.
 
3.
Hardware Colour: White.
4.
Hardware Colour: Beige.
 
** NOTE TO SPECIFIER ** Delete grille if not required.
 
E.
Grille:
 
** NOTE TO SPECIFIER ** Delete grille design not required.
 
1.
Design: 1 inch (25 mm) Flat GBG.
2.
Design: 13/16 inch (21 mm) Flat GBG.
3.
Design: 5/8 inch (16 mm) Flat GBG.
4.
Design: 5/16 inch (8 mm) Flat GBG.
5.
Design: 1 inch (25 mm) Contoured GBG.
6.
Design: 3/4 inch (19 mm) Contoured GBG.
7.
Design: 1 inch SDL.
8.
Design: 2 inches SDL.
 
** NOTE TO SPECIFIER ** Delete pattern not required.
 
9.
Pattern: Standard.
10.
Pattern: Half Standard.
11.
Pattern: Ladder.
12.
Pattern: Heritage.
13.
Pattern: Perimeter Heritage.
14.
Pattern: Three Over One
15.
Pattern: Two Over Two
16.
Pattern: Two Over One
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
TRIPLE GLAZED VINYL WINDOWS
 
** NOTE TO SPECIFIER ** Delete product not required.
 
A.
Product: Comfort as manufactured by Ply Gem Building Products.
 
** NOTE TO SPECIFIER ** Delete style not required.
 
1.
Style: Fixed casement.
2.
Style: Slider.
3.
Style: Casement.
4.
Style: Single hung.
5.
Style: Picture.
6.
Style: Awning.
 
** NOTE TO SPECIFIER ** Delete product if not required.
 
B.
Product: Enviro as manufactured by Ply Gem Building Products.
 
** NOTE TO SPECIFIER ** Delete style not required.
 
1.
Style: Fixed casement.
2.
Style: Casement.
3.
Style: Single hung.
4.
Style: Picture.
5.
Style: Awning.
C.
Sizes: Refer to Drawings.
D.
Finish:
 
** NOTE TO SPECIFIER ** Delete frame colour not required.
 
1.
Frame Colour: White.
2.
Frame Colour: Beige.
 
** NOTE TO SPECIFIER ** Delete hardware colour not required.
 
3.
Hardware Colour: White.
4.
Hardware Colour: Beige.
5.
Hardware Colour: Champagne.
6.
Hardware Colour: Faux Bronze.
7.
Hardware Colour: Chestnut Bronze.
8.
Hardware Colour: Matte Black.
9.
Hardware Colour: Brushed Nickel.
10.
Hardware Colour: Brushed Chrome.
11.
Hardware Colour: Western Pewter.
12.
Hardware Colour: Antique Brass.
13.
Hardware Colour: Oil Rubbed Bronze.
 
** NOTE TO SPECIFIER ** Delete grille if not required.
 
E.
Grille:
1.
Design: 1 inch (25 mm) Flat GBG.
2.
Design: 13/16 inch (21 mm) Flat GBG.
3.
Design: 5/8 inch (16 mm) Flat GBG.
4.
Design: 5/16 inch (8 mm) Flat GBG.
5.
Design: 1 inch (25 mm) Contoured GBG.
6.
Design: 3/4 inch (19 mm) Contoured GBG.
7.
Design: 1 inch SDL.
8.
Design: 2 inches SDL.
 
** NOTE TO SPECIFIER ** Delete pattern not required.
 
9.
Pattern: Standard.
10.
Pattern: Half Standard.
11.
Pattern: Ladder.
12.
Pattern: Heritage.
13.
Pattern: Perimeter Heritage.
14.
Pattern: Three Over One.
15.
Pattern: Two Over Two.
16.
Pattern: Two Over One.
 
** NOTE TO SPECIFIER ** Make a bold statement. Aluminum-clad vinyl windows offer the best of both worlds: durable, colourful exteriors and maintenance-free vinyl interiors. With the Design series in both double- and triple-glazing and with the interior matching the Classic series vinyl window, you can mix and match these windows on different elevations for a design upgrade. Delete if not required.
 
2.5
ALUMINUM CLAD VINYL WINDOWS
A.
Product: Design as manufactured by Ply Gem Building Products.
1.
Sizes: Refer to Drawings.
B.
Style:
 
** NOTE TO SPECIFIER ** Delete style not required.
 
1.
Fixed casement.
2.
Slider.
3.
Casement.
4.
Single hung.
5.
Picture/Direct Set.
6.
Awning.
 
** NOTE TO SPECIFIER ** ECP is added to darker colours on Ply Gem metal clad windows and doors to resist fading and chalking. This premium paint utilizes acroflur(TM), a Kynar(R) based coating which offers significantly better resistance to fading and chalking compared to Acrylic/Polyester paints common in the window industry.
 
C.
Finish: Light colours are AAMA 2603 paint finish, dark colours are AAMA 2604.Dark colours have Enhanced Colour Protection coating of Kynar to protect from fading and chalking.
 
** NOTE TO SPECIFIER ** Delete interior frame finish not required.
 
1.
Interior Frame Colour: White.
2.
Interior Frame Colour: Beige.
 
** NOTE TO SPECIFIER ** Delete exterior frame colour not required.
 
3.
Exterior Frame Colour: White.
4.
Exterior Frame Colour: Beige.
5.
Exterior Frame Colour: Cashmere.
6.
Exterior Frame Colour: Sable.
7.
Exterior Frame Colour: Slate Grey.
8.
Exterior Frame Colour: Clear Anodized.
9.
Exterior Frame Colour: Taupe.
10.
Exterior Frame Colour: Hunter Green.
11.
Exterior Frame Colour: Redwood.
12.
Exterior Frame Colour: Brown.
13.
Exterior Frame Colour: Black.
 
** NOTE TO SPECIFIER ** Delete hardware colour not required.
 
14.
Hardware Colour: White.
15.
Hardware Colour: Beige.
16.
Hardware Colour: Champagne.
17.
Hardware Colour: Faux Bronze.
18.
Hardware Colour: Chestnut Bronze.
19.
Hardware Colour: Matte Black.
20.
Hardware Colour: Brushed Nickel.
21.
Hardware Colour: Brushed Chrome.
22.
Hardware Colour: Western Pewter.
23.
Hardware Colour: Antique Brass.
24.
Hardware Colour: Oil Rubbed Bronze.
 
** NOTE TO SPECIFIER ** Delete grille if not required.
 
D.
Grille:
1.
Design: 1 inch (25 mm) Flat GBG.
2.
Design: 13/16 inch (21 mm) Flat GBG.
3.
Design: 5/8 inch (16 mm) Flat GBG.
4.
Design: 5/16 inch (8 mm) Flat GBG.
5.
Design: 1 inch (25 mm) Contoured GBG.
6.
Design: 3/4 inch (19 mm) Contoured GBG.
7.
Design: 1 inch SDL.
8.
Design: 2 inches SDL.
 
** NOTE TO SPECIFIER ** Delete pattern not required.
 
9.
Pattern: Standard.
10.
Pattern: Half Standard.
11.
Pattern: Ladder.
12.
Pattern: Heritage.
13.
Pattern: Perimeter Heritage.
14.
Pattern: Three Over One
15.
Pattern: Two Over Two
16.
Pattern: Two Over One
2.6
GLAZING
 
** NOTE TO SPECIFIER ** Refer to manufacturer's literature for performance of glass required.
 
A.
IGU Performance:
 
** NOTE TO SPECIFIER ** Zone compliant glass performance, Refer to Energy Star Ratings for window series selected. Insert zone of building locale. Delete if locale is B.C.
 
1.
ENERGY STAR Zone- Canada (2015): _____.
 
** NOTE TO SPECIFIER ** Zone compliant glass performance, Refer to Energy Star Ratings for window series selected. Delete if locale is not B.C.
 
2.
Energy Efficiency Requirement - BC: _____.
 
** NOTE TO SPECIFIER ** Zone compliant glass performance, Refer to Energy Star Ratings for window series and glass selected.
 
3.
Glass Thickness: _____.
4.
OD: _____.
5.
Grills: _____.
6.
U-Value Imperial: _____.
7.
U-Value Metric: _____.
8.
Energy Rating: _____.
9.
SHGC: _____.
10.
CR: _____.
B.
IGU Unit Construction:
 
** NOTE TO SPECIFIER ** Provides the highest levels of year-round comfort and energy savings, making it the perfect glass no matter where you live. It sports an unprecedented three layers of silver which reduce solar gain, reflect furnace heat back into the room and let light stream in. Delete if not required.
 
1.
Eco Max Shield 366.
a.
Location/Elevation: _____.
b.
Glass Product: _____.
 
** NOTE TO SPECIFIER ** Eco Shield 270 reduces solar heat gain coefficient by 50% or more compared to ordinary glass in the summer and keeps homes cozy by blocking heat loss in the winter. It blocks 86% of the sun's UV rays yet lets light stream in due to its exceptional clarity without a heavy bronze or smoke-coloured tint. Delete if not required.
 
2.
Eco Shield 270.
a.
Location/Elevation: _____.
b.
Glass Product: _____.
 
** NOTE TO SPECIFIER ** Eco Gain 180 provides excellent insulating capability by blocking heat loss to the outside and reflecting heat back into the room. It is the ideal glass for passive solar applications as it allows the winter sun's heat to pass into the home and provide "free heat." It also blocks 76% of the sun's harmful UV rays. Delete if not required.
 
3.
Eco Gain 180.
a.
Location/Elevation: _____.
b.
Glass Product: _____.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION