MasterFormat: 95
Download this Vinyl Windows Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Vinylite Windows  Vinyl Windows
 
         
SECTION 08560
 
         
VINYL WINDOWS
 
         
 
         
 
         
Display hidden notes to specifier by using "Tools"/"Options"/"View"/"Hidden Text".
          ** NOTE TO SPECIFIER ** Vinylite Windows ; products.
.
This section is based on the products of Vinylite Windows , which is located at:
1020 International Dr.
Fergus Falls, MN 56537
Toll Free Tel: 800-739-9899
Tel: 218-739-9899
Fax: 888-739-9799
Email: request info
Web: www.vinylite.com
[ Click Here ] for additional information.

Vinylite Windows manufactures thoroughly tested vinyl window and door systems. Vinylite Windows offers excellent energy efficiency in styles to fit your design in a choice of two colors. Our windows are engineered to the highest quality standards with thick vinyl wall extrusions, multiple chambered to minimize heat conductance and with continuous head and sill design.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Single Hung Windows.
 
          B.Double Hung Windows.
 
          C.Casement Windows.
 
          D.Awning Windows.
 
          E.Glider Windows.
 
          F.Sliding Patio Doors.
 
          G.Swing Patio Doors.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06112 - Framing and Sheathing: Wood framed openings.
 
          B.Section 07260 - Vapor Retarders: Perimeter vapor seal between window frame and adjacent construction.
 
          C.Section 07270 - Air Barriers: Perimeter air seal between window frame and adjacent construction.
 
          D.Section 07900 - Joint Sealers: Perimeter sealant and back-up materials.
 
          E.Section 08800 - Glazing.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.AAMA/NWWDA-101 - Voluntary Specifications for Aluminum, Vinyl (PVC) and Wood Windows and Glass Doors.
 
          B.AAMA 303 - Voluntary Specification for Poly (Vinyl Chloride) (PVC) Exterior Profile Extrusions.
 
          C.AAMA 501.1-94 - Standard Test Method for Exterior Windows, Curtain Walls, and Doors for Water penetration Using Dynamic Pressure.
 
          D.AAMA 910-93- Voluntary "Life Cycle" Specifications and Test Methods for Architectural Grade Windows and Sliding Glass Doors.
 
          E.AAMA 1302.5 - Voluntary Specification for Forced-Entry Resistant Aluminum Prime Windows.
 
          F.AAMA 1503 - Voluntary Test Method for Thermal Transmittance and Condensation Resistance of Windows, Doors and Glazed Wall Sections.
 
          G.ASTM E 330 - Standard Test Method for Structural Performance of Exterior Windows, Curtain Walls, and Doors By Uniform Static Air Pressure Difference.
 
          H.ASTM E547 - Standard Test Method for Water Penetration of Exterior Windows, Curtain Walls, and Doors by Cyclic Static Air Pressure Differential.
 
          I.ASTM E 744 - Standard Specification for the Classification of the Durability of Sealed
 
          J.Insulating Glass Units.
 
          K.ASTM E 1300 - Standard Practice for Determining Load Resistance of Glass in Buildings.
 
          L.ASTM F 588 - Standard Test Methods for Resistance of Window Assemblies to Forced Entry Excluding Glazing.
 
          M.ASME B16.64 - Corrosion Resistant Screws.
 
          1.4DESIGN / PERFORMANCE REQUIREMENTS
 
          A.Windows are tested to American Architectural Manufacturers Association (AAMA) and National Fenestration Rating Council (NFRC) standards.
 
          B.Window meet or exceeds AAMA/NWWDA-101.1S-2-97 and the structural ratings specified.
 
          C.Performance Requirement:
          1.Air Infiltration: Air leakage shall not exceed 0.3 cfm/ft at test pressure of 6.24 psf.
          2.Water Infiltration: No uncontrolled leakage when tested in accordance with ASTM E 331 at a test pressure of 12 psf.
          3.Life Cycle Tests: When tested in accordance with AAMA 910-93 there shall be no damage to fasteners, hardware parts or any other damage which could cause the window to be inoperable, and shall meet air infiltration and water resistance tests (1) and (2) above.
          4.AAMA 501.1-94, Standard Test Method for Exterior Windows, Curtain Walls, and Doors for Water penetration Using Dynamic Pressure.
          5.SBC, Standard Building Code (formerly Southern Building Code), Chapter 16, Structural Loads, Section 1606, Wind Loads.
 
          D.Structural Requirements
          1.Uniform load deflection test: With the sash in a closed and locked position the windows shall be tested in accordance with ASTM E 330 at a static pressure of 40 psf. The load shall be applied both positively (exterior) and negatively (interior) to the surface of the unit. No member shall deflect more than 1/175 of its span.
          2.Uniform Loaded Structural Test: With the sash in a closed and locked position the windows shall be tested in accordance with ASTM E 330 at a static pressure of 60 psf. The load shall be applied both positively (exterior) and negatively (interior) to the surface of the unit. After each loading there shall be no glass breakage, permanent damage to fasteners, hardware parts, support arms or actuating mechanisms, or any other damage which causes the window to be inoperable. There shall be no permanent deformation of any main frame, sash, panel or sash member in excess of 0.2 percent of its span.
 
          E.Thermal Requirements
          1.Condensation Resistance Factor (CRF): When tested in accordance with AAMA Specification 1503 on a test size of 6 feet by 4 feet, the CRF shall not be less than 50.
          2.Thermal Transmittance (U-Value): When tested in accordance with AAMA 1503 shall not exceed 0.36.
 
          F.Water Leakage: None, when measured in accordance with ASTM E 547.
 
          G.Forced Entry Resistance (FER): When tested in accordance with AAMA 1302.5, there shall be no entry.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Indicate opening dimensions, framed opening tolerances, affected related Work; and installation requirements.
 
          D.Verification Samples: For each product specified, two frame section samples, minimum size 12 inches (300 mm) square, representing actual product, color, and workmanship. Submit two samples of operating hardware.
 
          E.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing PVC windows with minimum three years documented experience.
 
          B.Installer Qualifications: Company specializing in installation of PVC windows with minimum three years documented experience.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store windows in an upright position, off ground.
 
          C.Protect products from moisture, construction traffic and damage in according with manufacturer's printed instructions.
 
          D.Do not use non-vented plastic or canvas shelters; open plastic wrapper immediately upon delivery to provide proper ventilation.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9WARRANTY
 
          A.Limited life-time warranty on all vinyl parts for the original residential owner.
 
          B.Limited life-time glass warranty for the original residential owner.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Vinylite Windows , which is located at: 1020 International Dr. ; Fergus Falls, MN 56537; Toll Free Tel: 800-739-9899; Tel: 218-739-9899 ; Fax: 888-739-9799 ; Email: request info; Web: www.vinylite.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2COMPONENTS GENERAL
 
          A.Vinyl Extrusions: Multi-chamber extrusions of impact-resistant exterior-grade rigid polyvinylchloride (PVC )complying with AAMA 303.
 
          B.Low E Sealed double strength, dual pane units with Argon Gas Fill. Shall conform to ASTM E 744 level C or higher with a maximum NFRC U-value of U-0.37.
 
          C.All windows shall be lockable and tested according to ASTM F 588 (Performance Level.
 
          D.Screens: Installable from interior side, providing only ventilation and reasonable insect control when operable sash is in open position. Re-screenable using fiberglass mesh, 14x18 gage, secured in channel of aluminum box frame with continuous vinyl spline; frame color matching window frame and sash color.
 
          E.Operating Hardware: Appropriate types for specified operable-sash windows; sight-exposed hardware of UV-stabilized, engineered plastic; color matched to vinyl extrusions for uniform appearance.
 
          F.Fasteners: Corrosion-resistant screws conforming to ASME B16.64.
 
          G.Weatherstripping: Appropriate types for specified operable sash windows.
 
          H.Integral Muntins: Aluminum pre-finished to match window frame and sash, factory-mounted between panes of insulating glass unit before sealing glass unit.
 
          2.3SINGLE HUNG WINDOWS
          ** NOTE TO SPECIFIER ** Vinylite Series 400 single hung windows open and close with ease due to their heavy duty block and tackle system. These windows come in a wide range of sizes and configurations and can be combined with geometric shapes and radius units to create a sophisticated, custom look to fit any home.

Vinylite Series 400 single hung windows are available in the following range of standard sizes: Single Unit: Width: 1 feet 6 inches to 4 feet; Height: 3 feet to 6 feet. Double Unit: Width: 3 feet to 7 feet; Height: 3 feet to 6 feet. Triple Unit: Width: 4 feet 6 inches to 9 feet; Height: 3 feet to 6 feet. Single (fixed) Unit: Width: 1 feet 6 inches to 6 feet; Height: 3 feet to 6 feet. Half Circle (fixed) Unit: Width: 3 feet to 6 feet; Height: 1 foot 6 inches to 3 feet. Standard Sizes available in 1/2 foot Increments - Custom Sizing Available.
 
          A.Series 400 Single Hung Windows.
          1.Configuration: Conforms with AAMA/NWWDA-101.1S-2-97 with an H-R25 overall grade rating.
          ** NOTE TO SPECIFIER ** Select one of the following sizes paragraphs as required and delete the one not required.
          a.Provide sizes indicated on the Schedule at the end of this Section.
          b.Provide the sizes indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select the configurations required from the following paragraphs and delete those not required.
          c.Single Units.
          d.Double Units.
          e.Triple Units.
          f.Single (fixed) Units.
          g.Half Circle (fixed) Units.
          2.Frame and sash:
          a.Mitered and fusion-welded corners; integral pre-punched nailing fin on all four sides.
          b.Integral weep system.
          c.Removable side load sash for cleaning.
          d.Integral glazing provision.
          e.Molded-in lift handles.
          f.Provided with continuous head and sill frames extrusions for single, and double units up to 7 feet long.
          3.Mullion Posts: Metal reinforcement with thermal break, color matching adjacent window frame.
          4.Provide exterior and interior trim accessories including wood build out, dry wall receiver and vinyl dry wall return.
          5.Factory Glazing: Insulating Glass Unit: 3/4 inch, warm edge, insulating glass. Glass thickness determined by size or wind load and suction load requirements. Glass shall meet or exceed the values given in ASTM E 1300 for the design pressure rating of the project.
          a.Outer Pane:
          ** NOTE TO SPECIFIER ** Select the glass type required from the following paragraphs and delete the ones not required.
          1)DS annealed glass.
          2)Tempered glass.
          ** NOTE TO SPECIFIER ** Select the clear or low-E glass as required from the following paragraphs and delete the one not required.
          3)Clear.
          4)Low-E.
          b.Inner fill:
          ** NOTE TO SPECIFIER ** Select the fill required from the following paragraphs and delete the ones not required.
          1)Hermetically sealed.
          2)Argon gas.
          c.Inner Pane:
          ** NOTE TO SPECIFIER ** Select the glass type required from the following paragraphs and delete the ones not required.
          1)DS annealed glass.
          2)Tempered glass.
          3)Clear.
          ** NOTE TO SPECIFIER ** Select the internal grilles if required from the following paragraph. Delete if not required.
          6.Internal Grilles: Internal grilles, as selected by the Architect from the manufacturers standard patterns.
          7.Operating Hardware:
          a.Locks: Cam-type sash lock and keeper, engineered to force meeting stiles/rails, with interlock for minimum air infiltration. Color coordinated with windows.
          b.Balances: Block and tackle balances, meeting requirements of AAMA 902, providing maintenance free operation without post-installation adjustment or lubrication.
          8.Weatherstripping: Full perimeter, high-density silicone-treated wool pile, with vinyl interleaf, meeting requirements of AAMA 701.
          9.Screens: Removable frame color matching window frame and sash color.
          10.Muntins: Integral, standard patterns to suit window sizes.
          11.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs and delete the one not required.
          a.White.
          b.Almond.
          ** NOTE TO SPECIFIER ** Vinylite Diplomat Tilt Single Hung windows offer hassle free operation, low maintenance and traditional styling that is built to last a lifetime. The bottom sash opens and closes with ease and tilts for effortless cleaning.

Vinylite Diplomat Tilt Single Hung Windows are available in the following range of standard sizes: Single Unit: Width: 1 feet 6 inches to 4 feet; Height: 3 feet to 5 6 feet. Double Unit: Width: 3 feet to 7 feet; Height: 3 feet to 5 6 feet. Triple Unit: Width: 4 feet 6 inches to 7 feet; Height: 3 feet to 5 6 feet. Single (fixed) Unit: Width: 1 feet 6 inches to 5 6 feet; Height: 3 feet to 5 6 feet. Half Circle (fixed) Unit: Width: 3 feet to 7 6 feet; Height: 1 feet 6 inches to 3 feet. Standard Sizes available in 1/2 ft. Increments - Custom Sizing Available. Select one of the following two configuration paragraphs and delete the one not required.
 
          B.Diplomat Series Single Hung Windows.
          1.Configurations: Conform with AAMA/NWWDA-101.1S-2-97 for DH-double hung sash.
          ** NOTE TO SPECIFIER ** Select one of the following Rating paragraphs as required and delete the one not required.
          2.AAMA Rating: H-R30 overall grade rating.
          3.AAMA Rating: H-R35 overall grade rating with added reinforcement.
          ** NOTE TO SPECIFIER ** Select one of the following sizes paragraphs as required and delete the one not required.
          a.Provide sizes indicated on the Schedule at the end of this Section.
          b.Provide the sizes indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select the configurations required from the following paragraphs and delete those not required.
          c.Single Units.
          d.Double Units.
          e.Triple Units.
          f.Single (fixed) Units.
          g.Half Circle (fixed) Units.
          4.Frame and sash:
          a.Integral J-channel.
          b.Mitered and fusion-welded corners; integral pre-punched nailing fin on all four sides.
          c.Integral weep system.
          d.Removable tilt sash for cleaning.
          e.Integral glazing provision.
          f.Molded-in lift handles.
          5.Mullion Posts: Extruded aluminum with thermal break, color matching adjacent window frame.
          6.Provide exterior and interior trim accessories including wood build out, dry wall receiver and vinyl dry wall return.
          7.Factory Glazing: Insulating Glass Unit: 3/4 inch, warm edge, insulating glass. Glass thickness determined by size or wind load and suction load requirements. Glass shall meet or exceed the values given in ASTM E 1300 for the design pressure rating of the project.
          a.Outer Pane:
          ** NOTE TO SPECIFIER ** Select the glass type required from the following paragraphs and delete the ones not required.
          1)DS annealed glass.
          2)Tempered glass.
          ** NOTE TO SPECIFIER ** Select the clear or low-E glass as required from the following paragraphs and delete the one not required.
          3)Clear.
          4)Low-E.
          b.Inner fill:
          ** NOTE TO SPECIFIER ** Select the fill required from the following paragraphs and delete the ones not required.
          1)Hermetically sealed.
          2)Argon gas.
          8.Inner Pane:
          ** NOTE TO SPECIFIER ** Select the glass type required from the following paragraphs and delete the ones not required.
          1)DS annealed glass.
          2)Tempered glass.
          3)Clear.
          ** NOTE TO SPECIFIER ** Select the internal grilles if required from the following paragraph. Delete if not required.
          9.Internal Grilles: Internal grilles, as selected by the Architect from the manufacturers standard patterns.
          10.Operating Hardware:
          a.Locks: Sweep-type sash lock, engineered to force meeting stiles/rails, with interlock for minimum air infiltration. Color coordinated with windows.
          b.Balances: Block and tackle balances, meeting requirements of AAMA 902, providing maintenance free operation without post-installation adjustment or lubrication.
          11.Weatherstripping: Full perimeter, high-density silicone-treated wool pile, with vinyl interleaf, meeting requirements of AAMA 701.
          12.Screens: Removable frame color matching window frame and sash color.
          13.Muntins: Integral, standard patterns to suit window sizes.
          14.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs and delete the one not required.
          a.White.
          b.Clay.
 
          2.4DOUBLE HUNG WINDOWS
          ** NOTE TO SPECIFIER ** Vinylite Diplomat Double Hung windows bottom sash opens and closes with ease and tilts for effortless cleaning. Give your home a distinctive look by combining with picture windows and specialty shapes.

Vinylite Diplomat Double Hung Windows are available in the following range of standard sizes: Single Unit: Width: 1 feet 6 inches to 4 feet; Height: 3 feet to 6 feet. Double Unit: Width: 3 feet to 7 feet; Height: 3 feet to 6 feet. Triple Unit: Width: 4 feet 6 inches to 9 feet; Height: 3 feet to 6 feet. Single (fixed) Unit: Width: 1 feet 6 inches to 6 feet; Height: 3 feet to 6 feet. Half Circle (fixed) Unit: Width: 3 feet to 6 feet; Height: 1 feet 6 inches to 3 feet. Standard Sizes available in 1/2 ft. Increments - Custom Sizing Available. Select one of the following two configuration paragraphs and delete the one not required.
 
          A.Configurations: Conform with AAMA/NWWDA-101.1S-2-97 for DH-double hung sash with an H-R25 (H-R35 is obtainable using added reinforcement) overall grade rating.
          ** NOTE TO SPECIFIER ** Select one of the following Rating paragraphs as required and delete the one not required.
          1.AAMA Rating: H-R25 overall grade rating.
          2.AAMA Rating: H-R35 overall grade rating with added reinforcement.
          ** NOTE TO SPECIFIER ** Select one of the following sizes paragraphs as required and delete the one not required.
          3.Provide sizes indicated on the Schedule at the end of this Section.
          4.Provide the sizes indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select the configurations required from the following paragraphs and delete those not required.
          5.Single Units.
          6.Double Units.
          7.Triple Units.
          8.Single (fixed) Units.
          9.Half Circle (fixed) Units.
          10.Frame and sash:
          a.Integral J-Channel
          b.Mitered and fusion-welded corners; integral pre-punched nailing fin on all four sides.
          c.Integral weep system.
          d.Removable tilt sash for cleaning.
          e.Integral glazing provision.
          f.Molded-in lift handles.
          11.Mullion Posts: Extruded aluminum with thermal break, color matching adjacent window frame.
          12.Provide exterior and interior trim accessories including wood build out, dry wall receiver and vinyl dry wall return.
          13.Factory Glazing: Insulating Glass Unit: 3/4 inch, warm edge, insulating glass. Glass thickness determined by size or wind load and suction load requirements. Glass shall meet or exceed the values given in ASTM E 1300 for the design pressure rating of the project.
          a.Outer Pane:
          ** NOTE TO SPECIFIER ** Select the glass type required from the following paragraphs and delete the ones not required.
          1)DS annealed glass.
          2)Tempered glass.
          ** NOTE TO SPECIFIER ** Select the clear or low-E glass as required from the following paragraphs and delete the one not required.
          3)Clear.
          4)Low-E.
          b.Inner fill:
          ** NOTE TO SPECIFIER ** Select the fill required from the following paragraphs and delete the ones not required.
          1)Hermetically sealed.
          2)Argon gas.
          c.Inner Pane:
          ** NOTE TO SPECIFIER ** Select the glass type required from the following paragraphs and delete the ones not required.
          1)DS annealed glass.
          2)Tempered glass.
          3)Clear.
          ** NOTE TO SPECIFIER ** Select the internal grilles if required from the following paragraph. Delete if not required.
          14.Internal Grilles: Internal grilles, as selected by the Architect from the manufacturers standard patterns.
          15.Operating Hardware:
          a.Locks: Cam-type sash lock and keeper, engineered to force meeting stiles/rails, with interlock for minimum air infiltration. Color coordinated with windows.
          b.Balances: Block and tackle balances, meeting requirements of AAMA 902, providing maintenance free operation without post-installation adjustment or lubrication.
          16.Weatherstripping: Full perimeter, high-density silicone-treated wool pile, with vinyl interleaf, meeting requirements of AAMA 701.
          17.Screens: Removable frame color matching window frame and sash color.
          18.Muntins: Integral, standard patterns to suit window sizes.
          19.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs and delete the one not required.
          a.White.
          b.Almond.
          c.Clay
 
          2.5CASEMENT AND AWNING WINDOWS
          ** NOTE TO SPECIFIER ** Vinylite casement and awning windows come in a wide range of sizes and configurations complimented with geometric and radius shapes. The continuous main frame design with reinforced stiles and rails gives this window system the simple beauty of narrow vertical mullions for the view of a lifetime and a weather tight fit.

Vinylite casement and awning windows are available in the following range of standard sizes: Single Unit: Width: 1 feet 6 inches to 3 feet; Height: 2 feet 6 inches to 6 feet. Double Unit: Width: 3 feet to 6 feet; Height: 2 feet 6 inches to 6 feet. Triple Unit: Width: 4 feet 6 inches to 8 feet; Height: 2 feet 6 inches to 6 feet. Quad (4 panel): Width 6 feet to 8 feet; Height 2 feet 6 inches to 6 feet. Single (fixed) Unit: Width: 1 feet 6 inches to 6 feet; Height: 1 feet 6 inches to 6 feet. Half Circle (fixed) Unit: Width: 3 feet to 6 feet; Height: 1 feet 6 inches to 3 feet. Standard Sizes available in 1/2 ft. Increments - Custom Sizing Available. Select one of the following two configuration paragraphs and delete the one not required.
 
          A.Configurations: Conform with AAMA/NWWDA-101.1S-2-97 for A-awning and C-casement sash:
          ** NOTE TO SPECIFIER ** Select one of the following Rating paragraphs as required and delete the one not required.
          1.AAMA Rating: C-R25 overall grade rating.
          2.AAMA Rating: C-R45 overall grade rating with added reinforcement.
          ** NOTE TO SPECIFIER ** Select one of the following sizes paragraphs as required and delete the one not required.
          3.Provide sizes indicated on the Schedule at the end of this Section.
          4.Provide the sizes indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select the configurations required from the following paragraphs and delete those not required.
          5.Single Units.
          6.Double Units.
          7.Triple Units.
          8.Quad (4 panel) Units.
          9.Single (fixed) Units.
          10.Half Circle (fixed) Units.
 
          B.Frame and sash:
          1.Mitered and fusion-welded corners; integral pre-punched nailing fin on all four sides.
          2.Integral weep system.
          ** NOTE TO SPECIFIER ** Select one of the following hinge paragraphs as required and delete the one not required.
          3.Washability hinges for easy cleaning.
          4.Egress hinges available.
          5.Integral glazing provision.
          6.Provided with continuous head and sill frames extrusions for single, double, triple and quad units up to 8 feet long.
 
          C.Mullion Posts: Extruded aluminum with thermal break, color matching adjacent window frame.
 
          D.Provide exterior and interior trim accessories including wood build out, dry wall receiver and vinyl dry wall return.
 
          E.Factory Glazing: Insulating Glass Unit: 3/4 inch, warm edge, insulating glass. Glass thickness determined by size or wind load and suction load requirements. Glass shall meet or exceed the values given in ASTM E 1300 for the design pressure rating of the project.
          1.Outer Pane:
          ** NOTE TO SPECIFIER ** Select the glass type required from the following paragraphs and delete the ones not required.
          a.DS annealed glass.
          b.Tempered glass.
          ** NOTE TO SPECIFIER ** Select the clear or low-E glass as required from the following paragraphs and delete the one not required.
          c.Clear.
          d.Low-E.
          2.Inner fill:
          ** NOTE TO SPECIFIER ** Select the fill required from the following paragraphs and delete the ones not required.
          a.Hermetically sealed.
          b.Argon gas.
          3.Inner Pane:
          ** NOTE TO SPECIFIER ** Select the glass type required from the following paragraphs and delete the ones not required.
          a.DS annealed glass.
          b.Tempered glass.
          c.Clear.
          ** NOTE TO SPECIFIER ** Select the internal grilles if required from the following paragraph. Delete if not required.
 
          F.Internal Grilles: Internal grilles, as selected by the Architect from the manufacturers standard patterns.
 
          G.Operating Hardware: Multi-point, single lever hardware. Color coordinated with windows.
 
          H.Weatherstripping: Full double perimeter, bulb vinyl weatherstripping, meeting requirements of AAMA 701.
 
          I.Screens: Removable frame color matching window frame and sash color.
 
          J.Muntins: Integral, standard patterns to suit window sizes.
 
          K.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs and delete the one not required.
          1.White.
          2.Almond.
          3.Clay.
 
          2.6GLIDER WINDOWS
          ** NOTE TO SPECIFIER ** Vinylite Series 400 glider windows are built to operate smoothly for life. The unique design of this window system brings the design flexibility of radius tops, transoms and geometric shapes to a popular, value packed window.

Vinylite Series 400 casement and awning windows are available in the following range of standard sizes: Double Unit: Width: 2 feet 6 inches to 6 feet; Height: 2 feet to 5 feet. Triple Unit: Width: 6 feet to 8 feet; Height: 2 feet 6 inches to 5 feet. Triple Sliding Center panel Fixed End Panel Unit: Width: 6 feet to 8 feet; Height: 2 feet 6 inches to 5 feet. Triple Fixed Center panel Sliding End Panels Unit: Width: 6 feet to 8 feet; Height: 2 feet 6 inches to 5 feet. Single (fixed) Unit: Width: 1 feet 6 inches to 5 feet; Height: 1 feet 6 inches to 5 feet. Half Circle (fixed) Unit: Width: 3 feet to 6 feet; Height: 1 feet 6 inches to 3 feet. Standard Sizes available in 1/2 ft. Increments - Custom Sizing Available. Select one of the following two configuration paragraphs and delete the one not required.
 
          A.Series 400 Glider Windows.
          1.Configurations: Conform with AAMA/NWWDA-101.1S-2-97 for HS-horizontal sliding sash with an H-R25 overall grade rating.
          ** NOTE TO SPECIFIER ** Select one of the following Rating paragraphs as required and delete the one not required.
          a.AAMA Rating: H-R25 overall grade rating with added reinforcement.
          b.AAMA Rating: H-R15 overall grade rating.
          ** NOTE TO SPECIFIER ** Select one of the following sizes paragraphs as required and delete the one not required.
          c.Provide sizes indicated on the Schedule at the end of this Section.
          d.Provide the sizes indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select the configurations required from the following paragraphs and delete those not required.
          e.Double Units.
          f.Triple Units.
          g.Triple (fixed end panels, sliding center panel.) Units.
          h.Triple (fixed center panel, sliding end panels.) Units.
          i.Single (fixed) Units.
          j.Half Circle (fixed) Units.
          2.Frame and sash:
          a.Mitered and fusion-welded corners; integral pre-punched nailing fin on all four sides.
          b.Integral weep system.
          c.Removable side load sash for cleaning.
          d.Integral glazing provision.
          e.Provided with continuous head and sill frames extrusions for single, double, triple and quad units up to 8 feet long.
          3.Mullion Posts: Extruded aluminum with thermal break, color matching adjacent window frame.
          4.Provide exterior and interior trim accessories including wood build out, dry wall receiver and vinyl dry wall return.
          5.Factory Glazing: Insulating Glass Unit: 3/4 inch, warm edge, insulating glass. Glass thickness determined by size or wind load and suction load requirements. Glass shall meet or exceed the values given in ASTM E 1300 for the design pressure rating of the project.
          a.Outer Pane:
          ** NOTE TO SPECIFIER ** Select the glass type required from the following paragraphs and delete the ones not required.
          1)DS annealed glass.
          2)Tempered glass.
          ** NOTE TO SPECIFIER ** Select the clear or low-E glass as required from the following paragraphs and delete the one not required.
          3)Clear.
          4)Low-E.
          b.Inner fill:
          ** NOTE TO SPECIFIER ** Select the fill required from the following paragraphs and delete the ones not required.
          1)Hermetically sealed.
          2)Argon gas.
          c.Inner Pane:
          ** NOTE TO SPECIFIER ** Select the glass type required from the following paragraphs and delete the ones not required.
          1)DS annealed glass.
          2)Tempered glass.
          3)Clear.
          ** NOTE TO SPECIFIER ** Select the internal grilles if required from the following paragraph. Delete if not required.
          6.Internal Grilles: Internal grilles, as selected by the Architect from the manufacturers standard patterns.
          7.Operating Hardware: Concealed sash locks and keepers hardware. Self-cleaning brass carriage rollers. Color coordinated with windows.
          8.Weatherstripping: Full sash perimeter, high-density silicone-treated wool pile, with vinyl interleaf, meeting requirements of AAMA 701.
          9.Screens: Removable frame color matching window frame and sash color.
          10.Muntins: Integral, standard patterns to suit window sizes.
          11.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs and delete the one not required.
          a.White.
          b.Almond.
          ** NOTE TO SPECIFIER ** Vinylite Diplomat Glider windows offer a bold traditional look and are built to last a lifetime. Heavy-duty construction and design have resulted in exceptional performance ratings on this window system.

Vinylite Diplomat Glider Windows are available in the following range of standard sizes: Double Unit: Width: 3 feet to 6 feet; Height: 2 feet 6 inches to 5 feet. Triple Unit: Width: 6 feet to 8 feet; Height: 2 feet 6 inches to 5 feet. Triple Sliding Center panel Fixed End Panel Unit: Width: 6 feet to 8 feet; Height: 2 feet 6 inches to 5 feet. Triple Fixed Center panel Sliding End Panels Unit: Width: 6 feet to 8 feet; Height: 2 feet 6 inches to 5 feet. Single (fixed) Unit: Width: 1 feet 6 inches to 5 feet; Height: 1 feet 6 inches to 5 feet. Half Circle (fixed) Unit: Width: 3 feet to 6 feet; Height: 1 feet 6 inches to 3 feet 6. Standard Sizes available in 1/2 ft. Increments - Custom Sizing Available. Select one of the following two configuration paragraphs and delete the one not required.
 
          B.Diplomat Series Glider Windows.
          1.Configurations: Conform with AAMA/NWWDA-101.1S-2-97 for HS-horizontal sliding sash with an H-R35 overall grade rating.
          ** NOTE TO SPECIFIER ** Select one of the following sizes paragraphs as required and delete the one not required.
          a.Provide sizes indicated on the Schedule at the end of this Section.
          b.Provide the sizes indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select the configurations required from the following paragraphs and delete those not required.
          c.Double Units.
          d.Triple Units.
          e.Triple (fixed end panels, sliding center panel.) Units.
          f.Triple (fixed center panel, sliding end panels.) Units.
          g.Single (fixed) Units.
          h.Half Circle (fixed) Units.
          2.Frame and sash:
          a.Integral J-Channel
          b.Mitered and fusion-welded corners; integral pre-punched nailing fin on all four sides.
          c.Integral weep system.
          d.Removable sash for cleaning.
          e.Integral glazing provision.
          f.Provided with continuous head and sill frames extrusions for single, double, triple units up to 8 feet long.
          3.Mullion Posts: Extruded aluminum with thermal break, color matching adjacent window frame.
          4.Provide exterior and interior trim accessories including wood build out, dry wall receiver and vinyl dry wall return.
          5.Factory Glazing: Insulating Glass Unit: 3/4 inch, warm edge, insulating glass. Glass thickness determined by size or wind load and suction load requirements. Glass shall meet or exceed the values given in ASTM E 1300 for the design pressure rating of the project.
          a.Outer Pane:
          ** NOTE TO SPECIFIER ** Select the glass type required from the following paragraphs and delete the ones not required.
          1)DS annealed glass.
          2)Tempered glass.
          ** NOTE TO SPECIFIER ** Select the clear or low-E glass as required from the following paragraphs and delete the one not required.
          3)Clear.
          4)Low-E.
          b.Inner fill:
          ** NOTE TO SPECIFIER ** Select the fill required from the following paragraphs and delete the ones not required.
          1)Hermetically sealed.
          2)Argon gas.
          c.Inner Pane:
          ** NOTE TO SPECIFIER ** Select the glass type required from the following paragraphs and delete the ones not required.
          1)DS annealed glass.
          2)Tempered glass.
          3)Clear.
          ** NOTE TO SPECIFIER ** Select the internal grilles if required from the following paragraph. Delete if not required.
          6.Internal Grilles: Internal grilles, as selected by the Architect from the manufacturers standard patterns.
          7.Operating Hardware: Concealed sash locks and keepers hardware. Self-cleaning brass carriage rollers. Color coordinated with windows.
          8.Weatherstripping: Full sash perimeter, high-density silicone-treated wool pile, with vinyl interleaf, meeting requirements of AAMA 701.
          9.Screens: Removable frame color matching window frame and sash color.
          10.Muntins: Integral, standard patterns to suit window sizes.
          11.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs and delete the one not required.
          a.White.
          b.Clay.
 
          2.7PATIO DOORS
          ** NOTE TO SPECIFIER ** Vinylite patio doors are strong and durable. Completely factory set-up, the Vinylite patio door is built with a welded frame and continuous weatherstripping with interlocking panels for a tighter fit and all hardware is applied.

Vinylite patio doors are available in the following range of standard sizes: Double Unit: Widths: 5 feet, 6 feet, 6 feet 6 inches and 8 feet; Heights: 6 feet 8 inches. Triple Unit: Widths: 7 feet 7-1/2 inches, 9 feet 1-1/2 inches and to 12 feet 1-1/2 inches; Heights: 6 feet 8 inches. Single (fixed vertical) Unit: Widths: 2 feet 8 inches, 3 feet 2 inches and 4 feet 2 inches; Height: 6 feet 8 inches. Single (fixed horizontal) Unit: Widths: 2 feet 8 inches and 6 feet; Height: 1 feet 6 inches and 2 feet.. Standard Sizes available in 1/2 ft. Increments - Custom Sizing Available. Select one of the following two configuration paragraphs and delete the one not required.
 
          A.Vinylite Patio Doors.
          1.Configurations: Conform with AAMA/NFRC standards with a SGD-R35 overall rating.
          ** NOTE TO SPECIFIER ** Select one of the following sizes paragraphs as required and delete the one not required.
          a.Provide sizes indicated on the Schedule at the end of this Section.
          b.Provide the sizes indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select the configurations required from the following paragraphs and delete those not required.
          c.Double Units.
          d.Triple Units.
          e.Single (vertical fixed) Units.
          f.Single (horizontal fixed) Units.
          2.Frame and sash:
          a.Mitered and fusion-welded main frame and corners with integral nailing fin.
          b.Integral weep system.
          c.Provided with continuous head and sill frames extrusions for double and triple units up to 12 feet long.
          d.Factory Glazing: Insulating Glass Unit: 3/4 inch, warm edge, insulating glass. Glass thickness determined by size or wind load and suction load requirements. Glass shall meet or exceed the values given in ASTM E 1300 for the design pressure rating of the project.
          1)Outer Pane:
          a)Tempered glass.
          ** NOTE TO SPECIFIER ** Select the clear or low-E glass as required from the following paragraphs and delete the one not required.
          2)Clear.
          3)Low-E.
          e.Inner fill:
          ** NOTE TO SPECIFIER ** Select the fill required from the following paragraphs and delete the ones not required.
          1)Hermetically sealed.
          2)Argon gas.
          f.Inner Pane:
          1)Tempered glass.
          2)Clear.
          3.Operating Hardware: Concealed locks and hardware. Face adjustable ball bearing rollers. Color coordinated with frames.
          4.Weatherstripping: Full perimeter, high-density silicone-treated wool pile, with vinyl interleaf, meeting requirements of AAMA 701.
          5.Screens: Heavy duty screen with adjustable steel ball bearing wheels. Color matching frame color.
          ** NOTE TO SPECIFIER ** Select the internal grilles if required from the following paragraph. Delete if not required.
          6.Internal Grilles: Internal grilles, as selected by the Architect from the manufacturers standard patterns.
          7.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs and delete the one not required.
          a.White.
          b.Almond.
          c.Clay.
          ** NOTE TO SPECIFIER ** Traditional design and performance are combined in this monumental door. The Diplomat Series Sliding Patio Door is designed to complement the style and grace of our hinged door with added security and ease of operation.

Vinylite Diplomat Sliding Patio Doors are available in the following range of standard sizes: Double Unit: Widths: 5 feet, 6 feet, 6 feet 4 inches and 8 feet; Heights: 6 feet 8 inches and 8 feet Triple Unit: Widths: 7 feet 10-inches, 9 feet 4-inches; Heights: 6 feet 8 inches and 8 feet. Standard Sizes available in 1/2 ft. Increments - Custom Sizing Available. Select one of the following two configuration paragraphs and delete the one not required.
 
          B.Diplomat Sliding Patio Doors:
          1.Configurations: Conform with AAMA/NFRC standards with a SGD-R50 overall rating.
          a.Provide sizes indicated on the Schedule at the end of this Section.
          b.Provide the sizes indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Select the configurations required from the following paragraphs and delete those not required.
          c.Double Units.
          d.Triple Units.
          e.Single (vertical fixed) Units.
          f.Single (horizontal fixed) Units.
          2.Frame and sash:
          a.Mitered and fusion-welded top main frame and corners with a mechanical sill with integral nailing fin.
          b.Integral weep system.
          c.Provided with continuous head and sill frames extrusions for double units up to 8 feet long.
          3.Factory Glazing: Insulating Glass Unit: 1 inch, warm edge, insulating glass. Glass thickness determined by size or wind load and suction load requirements. Glass shall meet or exceed the values given in ASTM E 1300 for the design pressure rating of the project.
          a.Outer Pane:
          1)Tempered glass.
          ** NOTE TO SPECIFIER ** Select the clear or low-E glass as required from the following paragraphs and delete the one not required.
          2)Clear.
          3)Low-E.
          b.Inner fill:
          ** NOTE TO SPECIFIER ** Select the fill required from the following paragraphs and delete the ones not required.
          1)Hermetically sealed.
          2)Argon gas.
          c.Inner Pane:
          1)Tempered glass.
          2)Clear.
          4.Operating Hardware: Concealed locks and hardware. Face adjustable ball bearing rollers. Color coordinated with frames.
          5.Weatherstripping: Full perimeter, high-density silicone-treated wool pile, with vinyl interleaf, meeting requirements of AAMA 701.
          6.Screens: Heavy duty screen with adjustable steel ball bearing wheels. Color matching frame color.
          ** NOTE TO SPECIFIER ** Select the internal grilles if required from the following paragraph. Delete if not required.
          7.Internal Grilles: Internal grilles, as selected by the Architect from the manufacturers standard patterns.
          8.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs and delete the one not required.
          a.White.
          b.Almond.
          c.Clay
 
          2.8DIPLOMAT HINGED DOORS
          ** NOTE TO SPECIFIER ** Vinylite's Diplomat Hinged Patio Doors feature fusion welded main frames and sash that offers a lifetime of quality and performance that stands up to the wear and tear of daily life as the well as the elements. Vinylite uses the latest technology, manufacturing techniques, and materials to maximize performance in all climates.

Vinylite Diplomat Hinged Patio Doors are available in the following range of standard sizes: Double Unit: Widths: 5 feet, 6 feet, 6 feet 4 inches ; Heights: 6 feet 8 inches and 8 feet Triple Unit: Widths: 7 feet 10-inches, 9 feet 4-inches; Heights: 6 feet 8 inches and 8 feet. Standard Sizes available in 1/2 ft. Increments - Custom Sizing Available. Select one of the following two configuration paragraphs and delete the one not required.
 
          A.Diplomat Hinged Patio Doors:
          1.Configurations: Conform with AAMA/NFRC standards with a SGD-R50 overall rating.
          a.Provide sizes indicated on the Schedule at the end of this Section.
          b.Provide the sizes indicated on the Drawings
          ** NOTE TO SPECIFIER ** Select the configurations required from the following paragraphs and delete those not required.
          c.Double Units.
          d.Triple Units.
          e.Single (vertical fixed) Units.
          f.Single (horizontal fixed) Units.
          2.Frame and sash:
          a.Vinyl extrusions, nominal extrusion wall thickness 0.080 inch.
          b.Mitered and fusion-welded main frame and corners.
          c.Integral weep system.
          d.Provided with continuous head and sill frames extrusions for double units up to 6 feet 4 inches long.
          3.Factory Glazing: Insulating Glass Unit: 1 inch, warm edge, insulated glass. Glass thickness determined by size or wind load and suction load requirements. Glass shall meet or exceed the values given in ASTM E 1300 for the design pressure rating of the project.
          a.Outer Pane:
          1)Tempered glass.
          ** NOTE TO SPECIFIER ** Select the clear or low-E glass as required from the following paragraphs and delete the one not required.
          2)Clear.
          3)Low-E.
          b.Inner fill:
          ** NOTE TO SPECIFIER ** Select the fill required from the following paragraphs and delete the ones not required.
          1)Hermetically sealed.
          2)Argon gas.
          c.Inner Pane:
          1)Tempered glass.
          2)Clear.
          4.Operating Hardware: Concealed locks and hardware. Face adjustable ball bearing rollers. Color coordinated with frames.
          5.Weatherstripping: Full perimeter, Q-lon, meeting requirements of AAMA 701.
          6.Screens: Heavy duty screen with adjustable steel ball bearing wheels. Color matching frame color.
          ** NOTE TO SPECIFIER ** Select the internal grilles if required from the following paragraph. Delete if not required.
          7.Internal Grilles: Internal grilles, as selected by the Architect from the manufacturers standard patterns.
          8.Color:
          ** NOTE TO SPECIFIER ** Select the color required from the following paragraphs and delete the one not required.
          a.White.
          b.Almond.
          c.Clay
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify that rough openings are as indicated and are correct sizes for clearance spaces specified in manufacturer's instructions.
 
          C.Verify adjoining air and vapor seal materials are ready to receive Work specified.
 
          D.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Sill shall be adequately supported and leveled along its entire length.
 
          C.Adequate header clearance shall be provided to avoid downward bowing caused by construction settlement.
 
          D.Install products level, plumb and square; fasten to achieve maximum operational effectiveness and best appearance of units.
 
          E.Attach window frame and shims to perimeter opening to accommodate construction tolerances and other irregularities.
 
          F.Ensure that windows operate correctly, free from binding or other defects.
 
          G.Provide thermal isolation where components penetrate or disrupt building insulation. Loosely pack fibrous insulation in shim spaces at perimeter of assembly to maintain continuity of thermal barrier.
 
          H.Coordinate attachment and seal of perimeter air and vapor barrier materials.
 
          I.Remove any labels from glass which can become firmly bonded when exposed to sun or which may be difficult to remove from exterior side of window.
 
          J.Clean and restore soiled surfaces; remove scraps and debris, and leave site in clean condition.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.5SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.North Elevation:
          1.Opening No. N.1:
          2.Opening No. N.2:
          3.Opening No. N.3:
 
          B.South Elevation:
          1.Opening No. S.1:
          2.Opening No. S.2:
          3.Opening No. S.3:
 
         
END OF SECTION