| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Weather Shield Mfg., Inc., which is located at: One Weather Shield Plaza P. O. Box 309 Medford, WI 54451 Toll Free Tel: 800-477-6808 Tel: 715-748-6555 Email: request info Web: www.weathershield.com [ Click Here ] for additional information. Since 1955, we've made windows and doors at Weather Shield the best way we know how. By putting the wants of our customers first. Today, this philosophy remains the heart and soul of everything we do. Our comprehensive brands consist of aluminum-clad wood, wood, vinyl-clad wood and vinyl windows and patio doors. We offer more styles, shapes, sizes and options in more product lines than anyone else in the industry. It's what drives us to design, engineer and manufacture the highest quality, most energy efficient products possible. This specification includes Visions vinyl windows. Visions Windows are a premium line of all-vinyl windows featuring tough vinyl extrusions that won't blister or peel and never need painting. The multi-chambered frame and sash design improves thermal performance and greatly increases structural integrity. Every Visions 2000 and Visions 4000 unit is crafted to your exact specifications in an abundance of sizes, shapes, styles and options that allow you to create your own sense of style. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Vinyl Double-Hung Tilt Windows with Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Vinyl Single-Hung Tilt Windows with Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vinyl Awning Windows with Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Vinyl Casement Windows with Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Vinyl Casement Stationary Picture Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Vinyl Double Sliding Windows with Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Vinyl Single Sliding Windows with Hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Vinyl Direct-Set Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Vinyl Direct-Set Circle Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry: Framed openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06200 - Finish Carpentry: Interior wood casing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07210 - Building Insulation: Batt insulation at window perimeter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07460 - Siding and trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07620 - Flashing and Sheet Metal: Flashing associated with windows and doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07900 - Joint Sealers: Perimeter joint sealant and backer rod. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 08800 - Glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 09900 - Painting and Coating: Site finishing wood surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 1036 - Standard Specification for Flat Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C 1048 - Standard Specification for Heat-Treated Flat Glass - Kind HS, Kind FT Coated and Uncoated Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM E 283 - Standard Test Method for Determining Rate of Air Leakage Through Exterior Windows, Curtain Walls and Doors Under Specified Pressure Differences Across the Specimen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM E 330 - Standard Test Method for Structural Performance of Exterior Windows, Doors, Skylights and Curtain Walls by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM E 547 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors and Curtain Walls by Cyclic Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM E773 - Test Method for Seal Durability of Sealed Insulating Glass Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM E774 - Specification for Seal Durability of Sealed Insulating Glass Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM E1887 - Standard Test Method for Fog Determination. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM F 588 - Standard Test Method for Measuring the Forced Entry Resistance of Window Assemblies, Excluding Glazing Impact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ANSI/AAMA/NWWDA 101/I.S. 2-97 - Voluntary Specifications for Aluminum, Vinyl (PVC) and Wood Windows and Glass Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | NFRC 100-97 - Procedure for Determining Fenestration Product Thermal Properties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Insulating Glass Certification Council (IGCC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Safety glass tested in accordance with ANSI Z97.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | ANSI-SMA-1004 - Aluminum Tubular Framing Screens for Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | FS L-S-125B - Screen, Insect Non-Metallic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Indicate opening dimensions, framed opening tolerances, affected related work; and installation requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing residential and commercial wood windows with minimum ten years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in performing residential and commercial installation of wood windows with minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store units in a dry location, off the ground, under cover, protected from weather and construction activities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Weather Shield Mfg., Inc., which is located at: One Weather Shield Plaza P. O. Box 309 ; Medford, WI 54451; Toll Free Tel: 800-477-6808; Tel: 715-748-6555; Email: request info; Web: www.weathershield.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | VINYL WINDOWS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Vinyl Double-Hung Tilt Windows, Visions 3000 Series as manufactured by Weather Shield Mfg., Inc. of Medford, Wisconsin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AAMA/NWWDA 101/I.S. 2-97: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Rating: H-R20 maximum jamb size with reinforced meeting rails 47-1/2 inches by 71-1/2 inches (1207 mm by 1816 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | H-R50 maximum jamb size with reinforced meeting rails, sash stiles, 1/8 inch annealed glass lites and special mull reinforcement 71-1/2 inches by 71-1/2 inches (1816 mm by 1816 mm) twin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air infiltration shall not exceed 0.30 cfm/ft2 (0.142 L/sm2) at 1.57 psf (75 Pa) when tested according to ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | No water penetration when tested at the following pressure according to ASTM E 547: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | H-R20 - 3.00 psf (144 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | H-R50 - 7.50 psf (359 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wind load without damage when tested according to ASTM E 330: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | H-R20 - 30.0 psf (1436 Pa) - positive and negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | H-R50 - 75.0 psf (3591 Pa) - positive and negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Pass a forced entry resistance test of at least Level 10 to meet requirements set forth in ASTM F 588. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame members .065-inch (1.65 mm) extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame thickness: 3-1/2 inch (89 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame shall have standard jamb depth of 2 inch (51 mm) with an integral nailing fin, brick mould and j-channel option. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Aluminum Mull Reinforcement: Provide with mull reinforcement for adjacent windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sash: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sash members .060-inch (1.5 mm) extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Sash corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | thickness: 1-3/8 inch (35 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Continuous vinyl finger pull at top rail of top sash and check rail of lower sash. Finish to match interior sash. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Top and bottom sash must tilt in from the inside for cleaning purposes without removal of screens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Aluminum Bottom Sash Reinforcement: Provide with bottom sash reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Balance System: Self-contained, calibrated block and tackle balance system. Zinc die-cast sash pins disengage sash for easy removal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Locks: Zinc die-cast hook latch locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | Cameo. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Night latches with finish to match interior sash. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Weather Stripping: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Woven pile weather stripping with Mylar fin applied around full perimeter of sash. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Screens: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Screen consists of .025 inch (0.6 mm) thick formed aluminum frames with baked-on acrylic coating, injection molded vinyl corner keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Mesh type/color: 18 x 16 mesh charcoal fiberglass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mesh type/color: 18 x 16 mesh black aluminum non-glare. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Mesh type/color: 20 x 20 mesh vinyl coated, high-visiblity charcoal fiberglass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Vinyl Single-Hung Tilt Windows, Visions 3000 Series as manufactured by Weather Shield Mfg., 1nc. of Medford, Wisconsin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AAMA/NWWDA 101/I.S. 2-97: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Rating: H-R20; maximum jamb size 47-1/2 inches by 83-1/2 inches (1207 mm by 2121 mm) jamb to jamb - twin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Rating: H-R50; 35-1/2 inches by 59-1/2 inches (902 mm by 1511 mm) with upgrades - twin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air infiltration shall not exceed 0.15 cfm/ft2 at 1.57 psf (75 Pa) when tested according to ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | No water penetration when tested at the following pressure according to ASTM E 547: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | H-R20 - 3.75 psf (180 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | H-R50 - 7.52 psf (360 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wind load without damage when tested according to ASTM E 330: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | H-R20 - 30.0 psf (1436 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | H-R50 - 82.5 psf (3950 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Pass a forced entry resistance test of at least Level 10 to meet requirements set forth in ASTM F 588. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame members .065-inch (1.65 mm) extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame thickness: 3-1/4 inch (83 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame shall have standard jamb depth of 2 inch (51 mm) with integral nailing fin, brickmould and j-channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Aluminum Mull Reinforcement: Provide with mull reinforcement for adjacent windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sash: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sash members .060-inch (1.5 mm) extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Sash corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | thickness: 1-3/8 inch (35 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Continuous vinyl finger pull at top rail of top sash and check rail of lower sash. Finish to match interior sash. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Bottom sash must tilt in from the inside for cleaning purposes without removal of screens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Aluminum Bottom Sash Reinforcement: Provide with bottom sash reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Balance System: Self-contained, calibrated block and tackle balance system. Zinc die-cast sash pins disengage sash for easy removal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Locks: Zinc die-cast hook latch locks with two flush-mounted, nylon tilt latches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | Cameo. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Weather Stripping: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Woven pile weather stripping with Mylar fin applied around full perimeter of sash. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Screens: Half screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Screen consists of .019 inch (0.5 mm) thick formed aluminum frames with baked-on acrylic coating, injection molded vinyl corner keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Mesh type/color: 18 x 16 mesh charcoal fiberglass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mesh type/color: 18 x 16 mesh black aluminum non-glare. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Mesh type/color: 20 x 20 mesh vinyl coated, high-visiblity charcoal fiberglass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vinyl Double-Hung and Single Hung Tilt Picture Center Windows, Visions 3000 Series as manufactured by Weather Shield Mfg., Inc. of Medford, Wisconsin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AAMA/NWWDA 101/I.S. 2-97: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Rating: FW-C50; maximum jamb size 71-1/2 inches by 71-1/2 inches (1816 mm by 1816 mm) jamb to jamb | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Rating: FW-C60; maximum jamb size 71-1/2 inches by 71-1/2 inches (1816 mm by 1816 mm) with Tempered glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air infiltration shall not exceed 0.01 cfm/ft2 at 1.57 psf (75 Pa) when tested according to ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | No water penetration when tested at the following pressure according to ASTM E 547: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | FW-C50 - 9.00 psf (430 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | FW-C60 - 9.00 psf (430 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Positive/negative structural test pressure without damage when tested according to ASTM E 330: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | FW-C50 - plus 75 psf (3591 Pa) positive and negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | FW-C60 - plus 90.0 (4309 Pa) positive and negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Pass a forced entry resistance test of at least Level 10 to meet requirements set forth in ASTM F 588. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame members .065-inch (1.65 mm) extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame thickness: 3-1/4 inch (83 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame shall have standard jamb depth of 2 inch (51 mm) with integral vinyl brick mould at head and side jambs, integral sill and integral nailing fin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Aluminum Mull Reinforcement: Provide with mull reinforcement for adjacent windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Vinyl Awning Windows, Visions 3000 Series as manufactured by Weather Shield Mfg., 1nc. of Medford, Wisconsin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AAMA/NWWDA 101/I.S. 2-97: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Rating: AP-LC25; maximum jamb size 59-1/2 inches by 35-1/2 inches (1511 mm by 902 mm) jamb to jamb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Rating: AP-C50; maximum jamb size 47-1/2 inches by 31-1/2 inches (1207 mm by 800 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air infiltration shall not exceed 0.5 cfm/ft2 at 1.57 psf (75 Pa) when tested according to ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | No water penetration when tested at the following pressure according to ASTM E 547: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | AP-LC25 - 3.75 psf (180 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | AP-LC50 - 9.0 psf (430 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wind load without damage when tested according to ASTM E 330: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | AP-LC25 - 52.5 psf (2514 Pa) positive and negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | AP-LC50 - 75.0 psf (3591 Pa) positive and negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Pass a forced entry resistance test of at least Level 10 to meet requirements set forth in ASTM F 588. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame members .079-inch (2 mm) extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame thickness: 3-1/4 inch (83 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame shall have standard jamb depth of 2-3/16 inch (56 mm) with integral nailing fin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Aluminum Frame Reinforcement: Provide with frame reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Aluminum Mull Reinforcement: Provide with mull reinforcement for adjacent windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sash: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sash members .079-inch extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Sash corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | thickness: 2-3/16 inch (56 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Aluminum Bottom Sash Reinforcement: Provide with bottom sash reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Operator shall be hardened steel drive worm, hinged gear arms, factory applied, and located on the jamb of the window: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | High pressure zinc die-cast case/handles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Round handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | T-handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | Folding crank handle (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Corrosive resistant for salt spray environments: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | Cameo. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Locks: Manual lever. Multipoint sequential lock pulls the sash into a locked position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | Cameo. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Steel Hinges: Two concealed hinges with stainless steel track, steel support arms, stainless steel reinforcing insert in low-friction sliding shoe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Steel hinges with protective powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Stainless steel hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Weather Stripping: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Woven pile weather stripping with Mylar fin applied around full perimeter of sash. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Compression foam filled vinyl on frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Screens: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Screen consists of .020 inch (0.5 mm) thick formed aluminum frames with baked-on acrylic coating, injection molded vinyl corner keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Mesh type/color: 18 x 16 mesh charcoal fiberglass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mesh type/color: 18 x 16 mesh black aluminum non-glare. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Mesh type/color: 20 x 20 mesh vinyl coated, high-visiblity charcoal fiberglass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Vinyl Casement Windows, Visions 3000 Series as manufactured by Weather Shield Mfg., Inc. of Medford, Wisconsin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AAMA/NWWDA 101/I.S. 2-97: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Rating: C-R45; maximum jamb size 29-1/2 inches by 59-1/2 inches (749 mm by 1511 mm) jamb to jamb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Rating: C-R50; maximum jamb size 29-1/2 inches by 71-1/2 inches (749 mm by 1816 mm) jamb to jamb with additional snubber. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air infiltration shall not exceed 0.06 cfm/ft2 at 1.57 psf (75 Pa) when tested according to ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | No water penetration when tested at the following pressure according to ASTM E 547: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C-R45 - 9.0 psf (430 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C-R50 - 9.0 psf (430 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wind load without damage when tested according to ASTM E 330: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | C-R45 - 75.0 psf (3591 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | C-R50 - 82.5 psf (3950 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Pass a forced entry resistance test of at least Level 10 to meet requirements set forth in ASTM F 588. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame members .079-inch (1.65 mm) extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame thickness: 3-1/4 inch (83 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame shall have standard jamb depth of 2-3/16 inch (56 mm) with integral nailing fin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Aluminum Frame Reinforcement: Provide with frame reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Aluminum Mull Reinforcement: Provide with mull reinforcement for adjacent windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sash: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sash members .079-inch (2.0 mm) extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Sash corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | thickness: 2-3/16 inch (56 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Operator shall be hardened steel drive worm, hinged gear arms, factory applied, and located on the jamb of the window: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | High pressure zinc die-cast case/handles: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Round handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | T-handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | Folding crank handle (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Corrosive resistant for salt spray environments: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | Cameo. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Locks: Manual lever. Multipoint sequential lock pulls the sash into a locked position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | Cameo. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Steel Hinges: Two concealed hinges with stainless steel track, steel support arms, stainless steel reinforcing insert in low-friction sliding shoe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Steel hinges with protective powder coat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Stainless steel hinges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Weather Stripping: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Woven pile weather stripping with Mylar fin applied around full perimeter of sash. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Compression foam filled vinyl on frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Screens: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Screen consists of .020 inch (0.5 mm) thick formed aluminum frames with baked-on acrylic coating, injection molded vinyl corner keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Mesh type/color: 18 x 16 mesh charcoal fiberglass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mesh type/color: 18 x 16 mesh black aluminum non-glare. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Mesh type/color: 20 x 20 mesh vinyl coated, high-visiblity charcoal fiberglass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Vinyl Awning/Casement Stationary (Sash Set) Picture Windows, Visions 3000 Series as manufactured by Weather Shield Mfg., Inc. of Medford, Wisconsin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AAMA/NWWDA 101/I.S. 2-97: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Rating: F-C50; maximum jamb size 71-1/2 inches by 71-1/2 inches (1816 mm by 1816 mm) jamb to jamb | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air infiltration shall not exceed 0.01 cfm/ft2 at 1.57 psf (75 Pa) when tested according to ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | No water penetration when tested at the following pressure according to ASTM E 547: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | F-C50 - 15.0 psf (718 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wind load without damage when tested according to ASTM E 330: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | F-C50 - 75.0 psf (3591 Pa) positive and negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Pass a forced entry resistance test of at least Level 10 to meet requirements set forth in ASTM F 588. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame members .079-inch (2 mm) extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame thickness: 3-1/4 inch (83 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame shall have standard jamb depth of 2-3/16 inch (56 mm) with integral nailing fin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Aluminum Mull Reinforcement: Provide with mull reinforcement for adjacent windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sash: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sash members .079-inch (2.0 mm) extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Sash corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | thickness: 2-3/16 inch (56 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Vinyl Awning/Casement Stationary (Direct Set) Picture Windows, Visions 3000 Series as manufactured by Weather Shield Mfg., 1nc. of Medford, Wisconsin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AAMA/NWWDA 101/I.S. 2-97: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Rating: F-C50; maximum jamb size 71-1/2 inches by 71-1/2 inches (1816 mm by 1816 mm) jamb to jamb | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air infiltration shall not exceed 0.01 cfm/ft2 at 1.57 psf (75 Pa) when tested according to ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | No water penetration when tested at the following pressure according to ASTM E 547: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | F-C50 - 15.00 psf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wind load without damage when tested according to ASTM E 330: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | F-C50 - 75 positive and negative psf | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Pass a forced entry resistance test of at least Level 10 to meet requirements set forth in ASTM F 588. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame members .079-inch (2 mm) extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame thickness: 3-1/4 inch (83 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame shall have standard jamb depth of 2-3/16 inch (56 mm) with integral nailing fin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Aluminum Mull Reinforcement: Provide with mull reinforcement for adjacent windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Vinyl Double Slide Windows, Visions 3000 Series as manufactured by Weather Shield Mfg., Inc. of Medford, Wisconsin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AAMA/NWWDA 101/I.S. 2-97: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Rating: HS-R15; maximum jamb size 72 inches by 60 inches (1829 mm by 1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Rating: HS-R20; maximum jamb size 71-1/2 inches by 59-1/2 inches (1816 mm by 1511 mm) jamb to jamb with stacked TR-R20; maximum jamb size 71-1/2 inches by 29-1/2 inches (1816 mm by 749 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air infiltration shall not exceed 0.30 cfm/ft2 (0.142 L/sm2) at 1.57 psf (75 Pa) when tested according to ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | No water penetration when tested at the following pressure according to ASTM E 547: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | HS-R15 - 2.86 psf (140 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wind load without damage when tested according to ASTM E 330: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | HS-R15 - 22.5 psf (1080 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Pass a forced entry resistance test of at least Level 10 to meet requirements set forth in ASTM F 588. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame members .065-inch (1.65 mm) extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame thickness: 3-1/4 inch (83 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame shall have standard jamb depth of 3-1/4 inch (83 mm) with integral nailing fin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Aluminum Mull Reinforcement: Provide with mull reinforcement for adjacent windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sash: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sash members .067-inch extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Sash corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | thickness: 1-3/8 inch (35 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Aluminum Sash Reinforcement: Provide with sash reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Locks: Zinc die-cast hook latch locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | Cameo. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Weather Stripping: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Woven pile weather stripping with Mylar fin applied around full perimeter of sash. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Screens: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Screen consists of .020 inch (0.5 mm) thick formed aluminum frames with baked-on acrylic coating, injection molded vinyl corner keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Mesh type/color: 18 x 16 mesh charcoal fiberglass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mesh type/color: 18 x 16 mesh black aluminum non-glare. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Mesh type/color: 20 x 20 mesh vinyl coated, high-visiblity charcoal fiberglass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame finish: matches exterior frame/sash. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Vinyl Single Slide Windows, Visions 3000 Series as manufactured by Weather Shield Mfg., Inc. of Medford, Wisconsin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AAMA/NWWDA 101/I.S. 2-97: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Rating: HS-R20; maximum jamb size 71-1/2 inches by 59-1/2 inches (1816 mm by 1511 mm) jamb to jamb with stacked TR-R20; maximum jamb size 71-1/2 inches by 29-1/2 inches (1816 mm by 749 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air infiltration shall not exceed 0.04 cfm/ft2 at 1.57 psf (75 Pa) when tested according to ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | No water penetration when tested at the following pressure according to ASTM E 547: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | HS-R20 - 4.50 psf (215 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wind load without damage when tested according to ASTM E 330: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | HS-R20 - 30 psf (1436 Pa) positive and negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Pass a forced entry resistance test of at least Level 10 to meet requirements set forth in ASTM F 588. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame members .065-inch (1.65 mm) extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame thickness: 2-1/4 inch (57 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame shall have standard jamb depth of 3-1/4 inch (83 mm) with integral nailing fin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Aluminum Mull Reinforcement: Provide with mull reinforcement for adjacent windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sash: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sash members .067-inch extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Sash corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | thickness: 1-3/8 inch (35 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Aluminum Sash Reinforcement: Provide with sash reinforcement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Locks: Zinc die-cast hook latch locks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c) | Cameo. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Weather Stripping: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Woven pile weather stripping with Mylar fin applied around full perimeter of sash. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Screens: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Screen consists of .020 inch (0.5 mm) thick formed aluminum frames with baked-on acrylic coating, injection molded vinyl corner keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Mesh type/color: 18 x 16 mesh charcoal fiberglass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Mesh type/color: 18 x 16 mesh black aluminum non-glare. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Mesh type/color: 20 x 20 mesh vinyl coated, high-visiblity charcoal fiberglass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Vinyl Direct Set Windows, Visions 3000 Series as manufactured by Weather Shield Mfg., 1nc. of Medford, Wisconsin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AAMA/NWWDA 101/I.S. 2-97: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Rating: FW-C50; maximum jamb size 71-1/2 inches by 71-1/2 inches (1816 mm by 1816 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Rating: FW-C60; maximum jamb size 71-1/2 inches by 71-1/2 inches (1816 mm by 1816 mm) with tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air infiltration shall not exceed 0.01 cfm/ft2 at 1.57 psf (75 Pa) when tested according to ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | No water penetration when tested at the following pressure according to ASTM E 547: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | FW-C50 - 9.00 psf (718 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | FW-C60 - 9.00 psf (718 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wind load without damage when tested according to ASTM E 330: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | FW-C50 - 75.0 psf (3591 Pa) positive and negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | FW-C60 - 90.0 psf (4309 Pa) positive and negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Pass a forced entry resistance test of at least Level 10 to meet requirements set forth in ASTM F 588. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame members .065-inch (1.65 mm) extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame thickness: 3-1/4 inch (83 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame shall have standard jamb depth of 3-1/4 inch (83 mm) with integral nailing fin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Aluminum Mull Reinforcement: Provide with mull reinforcement for adjacent windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Vinyl Direct Set Circle Top Windows, Visions 3000 Series as manufactured by Weather Shield Mfg., Inc. of Medford, Wisconsin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | ANSI/AAMA/NWWDA 101/I.S. 2-97: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Rating: FW-R50; maximum jamb size 95-1/2 inches by 59-1/2 inches (2426 mm by 1511 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air infiltration shall not exceed 0.30 cfm/ft2 (0.142 L/sm2) at 1.57 psf (75 Pa) when tested according to ASTM E 283. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | No water penetration when tested at the following pressure according to ASTM E 547: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | FW-R50 - 9.00 psf (430 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Wind load without damage when tested according to ASTM E 330: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | FW-R50 - 75.0 psf (3591 Pa) positive and negative. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Pass a forced entry resistance test of at least Level 10 to meet requirements set forth in ASTM F 588. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Frame members .065-inch (1.65 mm) extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Frame corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Frame thickness: 3-1/4 inch (83 mm) overall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Frame shall have standard jamb depth of 2-3/16 inch (56 mm) with integral nailing fin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Aluminum Mull Reinforcement: Provide with mull reinforcement for adjacent windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | WINDOW MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Vinyl Frame Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Frame members shall be manufactured from extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Frame corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Frame extrusion shall be designed to include no less than five individual chambers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Vinyl Sash Materials: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sash members shall be manufactured from .067-inch extruded unplasticized polyvinylchloride (uPVC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sash corners shall be fusion welded and cleaned. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sash extrusion shall be designed to include no less than four individual chambers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vinyl Frame and Sash Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cameo. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Glazing: Select quality complying with ASTM C 1036. Insulating glass IGCC certified to performance level CBA when tested in accordance with ASTM E 2190. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Glazing Method: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Insulated glass consisting of two lites of clear annealed glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glass type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Clear tempered glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Low E2 coating: applied to number two surface (available on insulated units only). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Insulated glass airspace as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Air (standard). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Argon gas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Altitude adjusted (not available with argon gas). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Zo-e-shield 5: insulated glass consisting of one lite of multi-layered Low E coatings applied to the number two surface, EasyCare coating applied on number one surface and one lite of clear annealed glass with warm-edge spacer system and argon gas in airspace. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Zo-e-shield 6: insulated glass consisting of one lite of multi-layered Low E3 coating applied to the number two surface, EasyCare coating applied on number one surface and one lite of laminated glass with .030 inch polyvinyl butyral interlayer with warm-edge spacer system and argon gas in airspace. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Specialty glass: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Obscure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | As selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glass shall be siliconed at sash exterior to allow reglazing from the interior. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Units sealed with a cross-linking hot-melt dual seal system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Interior Grilles: Muntins adhered to glass with double-coated acrylic foam tape | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Pattern: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Custom configuration as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Profile: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Size: 7/8 inch (22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Prefinished to match sash. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Airspace Grilles: Aluminum in sealed airspace: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Pattern: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rectangular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Diamond (5/8 inch (16 mm) flat only). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Custom configuration as indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: Prefinished single color: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cameo. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Accessories and Trim | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Drywall Return: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/2 inch to 5/8 inch (12.5 mm to 16 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 3/4 inch to 7/8 inch (19 mm to 22 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color to match interior frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Provide shipped loose. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wood Jamb Extension: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Pine. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Color to match interior frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Provide shipped loose. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vinyl Jamb Extension: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 6 inch (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color to match interior frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Provide shipped loose. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Vinyl Brick Mould: Color to match interior frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Exterior J-Channel. Color to match interior frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Retro-Z casing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Mitered corners welded into picture frame and applied to unit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color to match exterior frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Stucco adapter: Color to match exterior frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Sill extender: Color to match exterior frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install window unit plumb, level and square with no distortion of frame members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fill perimeter frame to wall opening cavity with batt insulation. Do not use expansive foam insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Apply approved sealant in accordance with Section 07900 - Joint Protection | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Do not puncture prefinished exterior surfaces. Refer to installation instructions for complete installation recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTING AND CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Adjust operating sash and hardware to provide tight fit at contact points and at the weather stripping for smooth operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | After installation adjust door units for proper operation, without binding, sticking, or racking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Remove excess sealant materials and visible labels from glass. Clean glass surfaces promptly after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Initiate and maintain all protection and other precautions required to ensure windows are in acceptable condition at time of substantial completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | SCHEDULES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | North Elevation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening No. W1: Size 36 by 60 inch (900 by 1 520 mm) Visions 3000 Series Vinyl Double-Hung Tilt Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | East Elevation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Opening No. W10: Size 36 by 60 inch (900 by 1 520 mm) Visions 3000 Series Vinyl Awning Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||