Download SECTION 08561 VINYL WINDOWS AND PATIO DOORS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 08561
VINYL WINDOWS AND PATIO DOORS
 
 
JELD-WEN Builders Vinyl Series
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** JELD-WEN, Inc.; Vinyl windows and patio doors.
This section is based on the products of JELD-WEN, Inc., which is located at:
440 S. Church St. Suite 400
Charlotte, NC 28202
Toll Free Tel: 800-535-3936
Tel: 541-850-2606
Fax: 541-851-4333
Email: request info (Architectural_Inquiries@jeld-wen.com)
Web: www.jeld-wen.com
[ Click Here ] for additional information.
As a JELD-WEN customer, you can count on us to provide reliable products and service.
We are a comprehensive source for dependable wood, vinyl and aluminum windows; wood and wood composite interior doors; and wood, steel, engineered wood and fiberglass exterior doors.
** NOTE TO SPECIFIER ** JELD-WEN Premium Vinyl Windows Western Region includes AK, AZ, CA, CO, HI, ID, MT, NM, NV, OR, UT, WA, and WY. More Information is available at www.jeld-wen.com or by contacting a JELD-WEN representative.
** NOTE TO SPECIFIER ** JELD-WEN(R) Premium Vinyl Windows Eastern Region includes AL, AR, CT, DE, DC, GA, IL, IN, IA, KS, KY, LA, ME, MA, MI, MD, MN, MO, MS, NE, NC, ND, NH, NJ, NY, OH, OK, PA, RI, SC, SD, TN, TX, VT, VA, WI, WV. More Information is available at www.jeld-wen.com or by contacting a JELD-WEN representative.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Vinyl Windows and Patio Doors:
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
1.
Double-hung windows.
2.
Fixed, radius and geometric windows.
3.
Horizontal sliding windows.
4.
Single-hung side load windows.
5.
Single hung tilt windows.
6.
Garden windows.
7.
Basement windows.
8.
Sliding patio doors.
1.2
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American Architectural Manufacturer Association (AAMA):
1.
AAMA/WDMA/CSA 101/I.S.2 /A440 - North American Fenestration Standard/Specification for windows, doors, and skylights (NAFS).
B.
National Fenestration Rating Council (NFRC):
1.
NFRC 100 - Procedure for Determining Fenestration Thermal Properties.
2.
NFRC 200 - Procedure for Determining Fenestration Product Solar Heat Gain Coefficient and Visible Transmittance at Normal Incidence.
C.
ASTM International (ASTM):
1.
ASTM E90 - Laboratory measurement of Airborne Sound Transmission of Building Partitions and Elements.
2.
ASTM E1332 - Standard Classification for Rating Outdoor - Indoor Sound Attenuation.
1.3
SUBMITTALS
A.
Submit under provisions of Section 01300 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Submit shop drawings indicating details of construction, flashings and relationship with adjacent construction.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each factory-finished product specified, two complete sets of color chips representing manufacturer's full range of available finishes.
E.
Verification Samples: For each factory-finished product specified, two samples, minimum size 6 inches (150 mm) square, representing actual finishes.
F.
Quality Assurance Submittals:
 
** NOTE TO SPECIFIER ** Delete design data, test reports when propriety specification is used. Retain design data, test reports when substitutions are permitted.
 
1.
Design Data, Test Reports: Provide manufacturer test reports indicating product compliance with indicated requirements.
2.
Manufacturer Instructions: Provide manufacturer's written installation instructions.
G.
Closeout Submittals: Refer to Section 01700 Execution and Closeout Requirements Closeout Submittals.
1.4
QUALITY ASSURANCE
A.
Installer Qualifications:
1.
Minimum Years installing Similar Assemblies: ______.
B.
Certifications: AAMA certification label indicating assemblies meet the design requirements
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of installation techniques and workmanship.
1.
Mock-ups shall incorporate surrounding construction, including wall assembly fasteners, flashing, and other related accessories installed in accordance with manufacturer's approved installation methods.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Modify mock-up as required to produce acceptable work.
 
** NOTE TO SPECIFIER ** Delete one of the two following subparagraphs.
 
4.
At Substantial Completion, approved mockups may become part of completed Work.
5.
Demolish mockups and remove from site.
D.
Pre-installation Meeting: Conduct pre-installation meeting on-site two weeks prior to commencement of installation.
1.5
DELIVERY, STORAGE, AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
B.
Deliver and store assembly materials and components in manufacturer's original, unopened, undamaged containers with identification labels intact. Protect from damage.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by Manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.7
WARRANTY
 
**NOTE TO SPECFIER** DELETE warranty information not specific to project.
 
A.
Manufacturer's Standard Warranty: Assemblies will be free from defects in materials and workmanship from the date of manufacture for the time periods indicated below:
 
**NOTE TO SPECIFIER** Delete window and patio door units not required. Select lifetime warranty time periods for owner occupied single-family residences only.
 
1.
Window Unit: Owner Occupied Single-Family Residence: Lifetime.
2.
Window Unit: Commercial: 10 years.
3.
Patio Door Unit: Owner Occupied Single-Family Residence: Lifetime.
4.
Patio Door Unit: Commercial: 10 years.
5.
Glazing:
 
**NOTE TO SPECFIER** Select warranty associated with the glazing types specified. Specialty glazing includes patterned and textured glass. Insulated glass that incorporates a specialty glass may be eligible for an extended warranty, but requires input from the manufacturer. Contact a JELD-WEN(R) representative to discuss design options and their effect on the warranty.
 
a.
Insulated Glass: Lifetime against seal breakage.
b.
Insulated Glass: 10 years against seal breakage.
c.
Laminated Glass: 5 years against delamination.
d.
Specialty Glazing: 5 years against delamination.
PART 2 - PRODUCTS
 
 
**NOTE TO SPECFIER** Product information is proprietary to JELD-WEN(R). If additional products are required for competitive procurement, contact JELD-WEN(R) for assistance in listing competitive products that may be available.
 
2.1
MANUFACTURER
A.
Acceptable Manufacturer: JELD-WEN, Inc., which is located at: 440 S. Church St. Suite 400; Charlotte, NC 28202; Toll Free Tel: 800-535-3936; Tel: 541-850-2606; Fax: 541-851-4333; Email: request info (Architectural_Inquiries@jeld-wen.com); Web: www.jeld-wen.com
B.
Substitutions: Not permitted.
C.
Substitution requested will be considered in accordance with provisions of Section 01600 - Product Requirements.
2.2
VINYL WINDOWS AND PATIO DOORS - GENERAL
A.
Design Requirements: Provide windows capable of complying with requirements indicated, based on testing manufacturer's window that are representative of those specified.
1.
Test Size: In compliance with requirements of AAMA/WDMA/CSA 101/I.S2/A440.
2.
Structural Requirements: Provide assemblies complying with requirements indicated:
 
**NOTE TO SPECIFIER** Include window performance class and grade ratings as part of the performance requirements. Performance class and grade will vary dependent on project site, the location in the building and window size. Coordinate with the Structural Engineer. Performance class and grade ratings and related window size and style are available at www.jeld-wen.com or by contacting a JELD-WEN representative.
 
a.
Performance Class: As indicated on drawings.
b.
Performance Class: ________.
c.
Performance Grade: As indicated on drawings.
d.
Performance Grade: ________.
3.
NFRC Requirements: Provide assemblies capable of complying with the following total window ratings.
 
**NOTE TO SPECFIER** Include NFRC ratings as part of the performance requirements. NFRC ratings qualifying for the Energy Star program are based on the performance of the whole window assembly. Qualifying windows vary to fit the needs of different regions throughout the country. NFRC ratings and related JELD-WEN(R) window size and styles are available at www.jeld-wen.com or by contacting a JELD-WEN(R) representative.
 
a.
U-Factor in accordance with NFRC 100: ______.
b.
Solar Heat Gain Coefficient (SHGC) in accordance with NFRC 200: ______.
c.
Visible Transmittance (VT) in accordance with NFRC 200: ______.
4.
Acoustic Requirements: Provide assemblies capable of complying with the following:
 
** NOTE TO SPECIFIER ** Acoustic requirements and related JELD-WEN window size and styles are available at www.jeld-wen.com or by contacting a JELD-WEN representative.
 
a.
STC: _______.
b.
OITC: _______.
B.
Installation Accessories:
 
** NOTE TO SPECIFIER ** Accessories compatible with windows, patio doors and required installation may be specified in this section or in related sections. Coordinate with related sections so as not to duplicate information.
 
1.
Flashing: Refer to Section 07600 - Flashing and Sheet Metal.
 
** NOTE TO SPECIFIER ** Delete options for sealants not required.
 
2.
Sealants: OSI Sealants (OSI QUAD Max, OSI QUAD Foam) by Henkel Corporation.
3.
Sealants: Refer to Section 07920 - Joint Sealants.
4.
Sealants: Manufacturer recommended sealants to maintain watertight conditions.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
C.
Finishes for Windows:
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1.
Interior Standard Vinyl Color Finish: As selected by Architect.
2.
Interior Standard Vinyl Color Finish: White (standard).
3.
Interior Standard Vinyl Color Finish: Desert Sand.
4.
Interior Standard Vinyl Color Finish: Almond.
5.
Exterior Standard Vinyl Finish: As selected by Architect.
6.
Exterior Standard Vinyl Finish: White (standard).
7.
Exterior Standard Vinyl Finish: Desert Sand.
8.
Exterior Standard Vinyl Finish: Almond.
9.
Exterior Optional Pre-Painted Colors: Chestnut Bronze.
10.
Exterior Optional Pre-Painted Colors: Black.
11.
Exterior Optional Pre-Painted Colors: Dark Chocolate.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
D.
Finishes for Patio Doors:
 
** NOTE TO SPECIFIER ** Delete interior finishes not required.
 
1.
Interior Standard Vinyl Color Finish: As selected by Architect.
2.
Interior Standard Vinyl Color Finish: White (standard).
3.
Interior Standard Vinyl Color Finish: Desert Sand.
4.
Interior Standard Vinyl Color Finish: Almond.
 
** NOTE TO SPECIFIER ** Delete exterior finishes not required.
 
5.
Exterior Standard Vinyl Color Finish: As selected by Architect.
6.
Exterior Standard Vinyl Color Finish: White (standard).
 
** NOTE TO SPECIFIER ** Desert Sand is not available for basement windows.
 
7.
Exterior Standard Vinyl Color Finish: Desert Sand.
8.
Exterior Standard Vinyl Color Finish: Almond.
9.
Exterior Optional Pre-Painted Colors: Chestnut Bronze.
10.
Exterior Optional Pre-Painted Colors: Black.
11.
Exterior Optional Pre-Painted Colors: Dark Chocolate.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.3
VINYL WINDOW ASSEMBLIES
A.
Basis of Design: Builders Vinyl Series window assemblies as manufactured by JELD-WEN, Incorporated.
 
**NOTE TO SPECIFIER** Delete window types not required.
 
1.
Double-Hung Windows:
a.
Frame: Fusion welded corners.
b.
Sash: Fusion welded corners.
c.
Glass: Mounted using silicone glazing compound or glazing tape.
2.
Fixed, Radius and Geometric Windows:
a.
Frame: Fusion welded corners.
b.
Glass: Mounted using silicone glazing compound or glazing tape.
3.
Horizontal Sliding Windows:
a.
Frame: Fusion welded corners.
b.
Sash: Fusion welded corners.
c.
Glass: Mounted using silicone glazing compound or glazing tape.
4.
Single-Hung Side Load Windows:
a.
Frame: Fusion welded corners.
b.
Sash: Fusion welded corners.
c.
Glass: Mounted using silicone glazing compound or glazing tape.
5.
Single Hung Tilt Windows:
a.
Frame: Fusion welded corners.
b.
Sash: Fusion welded corners.
c.
Glass: Mounted using silicone glazing compound or glazing tape.
6.
Garden Windows:
a.
Frame: Fusion welded corners.
b.
Sash: Fusion welded corners.
c.
Glass: Mounted using silicone glazing compound or glazing tape.
7.
Basement Windows:
a.
Frame: Fusion welded corners.
b.
Sash: Fusion welded corners.
c.
Glass: Mounted using silicone glazing compound or glazing tape.
B.
Frames:
 
**NOTE TO SPECFIER** Delete jamb depths for styles not required.
 
1.
Jamb Depth: Double-Hung Windows: 3 1/4 inch (82.5mm).
2.
Jamb Depth: Fixed, Radius and Geometric Windows: 2 29/32 inch (73.8mm).
3.
Jamb Depth: Horizontal Sliding Windows: 2 29/32 inch (73.8mm).
4.
Jamb Depth: Single-Hung Side Load Windows: 2 29/32 inch (73.8mm).
5.
Jamb Depth: Single Hung Tilt Windows: 2 29/32 inch (73.8mm).
6.
Jamb Depth: Garden Windows: N/A).
7.
Jamb Depth: Basement Windows: 3 5/8 inch (92.1mm).
 
**NOTE TO SPECFIER** Delete thickness for styles not project specific.
 
8.
Sash Thickness: Double hung windows: 1 1/8 inch (28.6mm).
9.
Sash Thickness: Horizontal sliding windows: 1 1/8 inch (28.6mm).
10.
Sash Thickness: Single-Hung side load windows: 1 1/8 inch (28.6mm).
11.
Sash Thickness: Single-hung tilt windows: 1 1/8 inch (28.6mm).
12.
Sash Thickness: Garden Window: 1.040 inch (26.4mm).
13.
Sash Thickness: Basement Window: 1.180 inch (30mm).
C.
Exterior Trim:
 
** NOTE TO SPECIFIER ** Options vary by area. Verify availability with a JELD-WEN representative
** NOTE TO SPECIFIER ** Select pocket or block frame options for replacement applications where no fin is desired.
 
1.
Double-Hung Window Frames: Nail Fin, 1-1/4 inch (31.7 mm) setback (standard).
2.
Double-Hung Window Frames: Pocket / Replacement.
3.
Double-Hung Window Frames: Block Frame.
4.
Double-Hung Window Frames: Brickmould.
5.
Double-Hung Window Frames: Retro Brickmould.
 
** NOTE TO SPECIFIER ** Pocket / Replacement Frame for fixed, radius and geometric windows is available only in the eastern region of the United States.
 
6.
Fixed, Radius and Geometric Window Frames: Nail Fin, 1-1/4 inch (31.7 mm) setback (standard).
7.
Fixed, Radius and Geometric Window Frames: Pocket / Replacement.
8.
Fixed, Radius and Geometric Window Frames: Block Frame - Ripped Fin Picture Window.
9.
Horizontal Sliding Window Frames: Nail Fin, 1-1/4 inch (31.7 mm) setback (standard).
10.
Horizontal Sliding Window Frames: Block Frame.
 
** NOTE TO SPECIFIER ** 1 inch (25 mm) Nail Fin Setback Stucco Frame for horizontal sliding windows is available only in the eastern region of the United States.
 
11.
Horizontal Sliding Window Frames: 1 inch (25.4 mm) Nail Fin Setback Stucco Frame.
 
** NOTE TO SPECIFIER ** Stucco Fin with Block Frame-Ripped Fin for horizontal sliding windows is available only in the western region of the United States.
 
12.
Horizontal Sliding Window Frames: Stucco Fin with Block Frame-Ripped Fin.
 
** NOTE TO SPECIFIER ** Flush Fin for horizontal sliding windows is available only in the western region of the United States.
 
13.
Horizontal Sliding Window Frames: Flush Fin.
 
** NOTE TO SPECIFIER ** Pocket / Replacement frame for horizontal sliding windows is available only in the eastern region of the United States.
 
14.
Horizontal Sliding Window Frames: Pocket / Replacement.
15.
Horizontal Sliding Window Frames: Florida Flange.
16.
Single-Hung Side Load Window Frames: Nail Fin, 1-1/4 inch (31.7 mm) setback (standard).
17.
Single-Hung Side Load Window Frames: Block Frame.
18.
Single-Hung Side Load Window Frames: 1 inch (25.4 mm) Nail Fin Setback Stucco Frame.
19.
Single-Hung Side Load Window Frames: Stucco Fin with Block Frame-Ripped Fin.
20.
Single-Hung Side Load Window Frames: Flush Fin.
21.
Single Hung Tilt Windows Frames: Nail Fin, 1-1/4 inch (31.7 mm) setback (standard).
22.
Single Hung Tilt Windows Frames: Pocket / Replacement.
23.
Single Hung Tilt Windows Frames: Block Frame.
24.
Single Hung Tilt Windows Frames: Florida Flange.
25.
Garden Window Frames: Nail Fin (standard).
26.
Basement Window Frames: Block Frame (standard).
D.
Frame Accessories:
 
** NOTE TO SPECIFIER ** Exterior slope sill adapter is only available on Double-Hung, Fixed Radius and Geometric, Horizontal Sliding, Single-Hung Side Load and Single-Hung Tilt windows in the Western Region.
 
1.
Exterior slope sill adapter.
 
**NOTE TO SPECIFIER** Exterior J-Channel - Snap In (6813) is only available on Double-Hung, Fixed Radius and Geometric, Horizontal Sliding and Single-Hung Tilt and Single-Hung Side Load windows in the Western Region.
 
2.
Exterior J-Channel - Snap In (6813).
 
**NOTE TO SPECIFIER** Exterior Stucco Trim Clip (6470), 7/8 inch (22.2 mm) is only available on Fixed, Radius and Geometric windows, Horizontal Sliding, Single-Hung Tilt and Single-Hung Side Load in the Western Region.
 
3.
Exterior Stucco Trim Clip (6470), 7/8 inch (22.2 mm).
 
**NOTE TO SPECIFIER** Exterior groove filler is not available on Basement windows in the Western Region.
 
4.
Exterior groove filler.
 
**NOTE TO SPECIFIER** Interior groove filler is not available on Basement windows in the Western Region.
 
5.
Interior groove filler.
 
**NOTE TO SPECIFIER** Interior 1/2 inch (12.7 mm) Wall Return Accessory is only available on Double-Hung, Fixed Radius and Geometric, Horizontal Sliding, Single-Hung Tilt windows in the Eastern Region.
 
6.
Interior 1/2 inch (12.7 mm) Wall Return Accessory.
 
**NOTE TO SPECIFIER** Interior 11/16 inch (17.5 mm) Wall Return Accessory is only available on Double-Hung, Fixed Radius and Geometric, Horizontal Sliding, Single-Hung Tilt windows in the Eastern Region.
 
7.
Interior 11/16 inch (17.5 mm) Wall Return Accessory.
 
**NOTE TO SPECIFIER** Interior 3/4 inch (19 mm) Wall Return Accessory is only available on Double-Hung, Fixed Radius and Geometric, Horizontal Sliding, Single-Hung Tilt windows in the Eastern Region.
 
8.
Interior 3/4 inch (19 mm) Wall Return Accessory.
E.
Extension Jambs: Provide at all sides of frame.
 
**NOTE TO SPECFIER** Delete styles and extension jambs not required.
 
1.
Double-Hung Windows: 4-9/16 inch (115.9 mm) (standard).
2.
Double-Hung Windows: 6-9/16 inch (166.7 mm).
3.
Fixed, Radius and Geometric Windows: 4-9/16 inch (115.9 mm) (standard).
4.
Fixed, Radius and Geometric Windows: 6-9/16 inch (166.7 mm).
5.
Horizontal Sliding Windows: 4-9/16 inch (115.9 mm).
6.
Horizontal Sliding Windows: 6-9/16 inch (166.7 mm).
7.
Single-Hung Side Load Windows: 4-9/16 inch (115.9 mm).
8.
Single-Hung Side Load Windows: 6-9/16 inch (166.7 mm).
9.
Single-Hung Tilt Windows: 4-9/16 inch (115.9 mm).
10.
Single-Hung Tilt Windows: 6-9/16 inch (166.7 mm).
F.
Weatherstripping:
 
**NOTE TO SPECIFIER** DELETE styles not required.
 
1.
Double-Hung Windows: 0.290 inch (7.4 mm) fin pile.
2.
Fixed, Radius and Geometric Windows: N/A.
3.
Horizontal Sliding Windows: 0.270 inch (6.9 mm) fin pile.
4.
Single-Hung Side Load Windows: 0.270 inch (6.9 mm) fin pile.
5.
Single Hung Tilt Windows: 0.290 inch (7.4 mm) fin pile.
6.
Garden Windows: 0.240 inch (6.1 mm) fin pile.
7.
Basement Windows: Foam bulb.
 
**NOTE TO SPECIFIER** Fixed radius and geometric windows are non-operable and have no hardware. Delete if not required.
 
G.
Window Hardware:
 
** NOTE TO SPECIFIER ** Delete window styles not required.
 
1.
Double-Hung Windows:
a.
Balance: Block and tackle system.
 
** NOTE TO SPECIFIER ** Delete locks not required.
 
b.
Lock: Standard, style cam-lock.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Finish: Antique Brass.
6)
Finish: Polished Brass.
7)
Finish: Brushed Chrome.
 
** NOTE TO SPECFIER ** Only available in Eastern Region.
 
8)
Finish: Chestnut Bronze.
c.
Lock: Optional, Cam-Lock.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
d.
Lock: Thumb Latches.
 
** NOTE TO SPECIFIER ** Delete secondary vent stop not required.
 
e.
Secondary Vent Stop: None (standard).
f.
Secondary Vent Stop: Window Opening Control Device ASTM F2090 Compliant.
 
** NOTE TO SPECIFIER ** Shipping the window opening control device is optional. Delete if not required.
 
1)
Shipped uninstalled.
2.
Horizontal Sliding Windows:
a.
Sliding System: Standard, nylon rollers and guides.
 
** NOTE TO SPECIFIER ** Delete locks not required.
 
b.
Lock: Standard, style cam-lock.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Finish: Antique Brass.
6)
Finish: Polished Brass.
7)
Finish: Brushed Chrome.
 
** NOTE TO SPECFIER ** Only available in Eastern Region.
 
8)
Finish: Chestnut Bronze.
c.
Lock: Wen-Lock.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
d.
Lock: Cam-Lock.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
e.
Lock: Wen-Lock - ADA Compliant.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
 
** NOTE TO SPECIFIER ** Delete secondary vent stop not required.
 
f.
Secondary Vent Stop: None (standard).
g.
Secondary Vent Stop: Window Opening Control Device ASTM F2090 Compliant.
 
** NOTE TO SPECIFIER ** Shipping the window opening control device is optional. Delete if not required.
 
1)
Shipped uninstalled.
3.
Single-Hung Side Load Windows:
a.
Balance: Block and Tackle System.
 
** NOTE TO SPECIFIER ** Delete locks not required.
 
b.
Lock: Standard, Wen-Lock.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
c.
Lock: Cam-Lock.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
d.
Lock: Style Cam-Lock.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Finish: Antique Brass
6)
Finish: Polished Brass
7)
Finish: Brushed Chrome.
e.
Lock: Wen-Lock - ADA Compliant.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
f.
Lock: Side Removable Takeout Clips.
 
** NOTE TO SPECIFIER ** Delete secondary vent stop not required.
 
g.
Secondary Vent Stop: None (standard).
h.
Secondary Vent Stop: Window Opening Control Device ASTM F2090 Compliant.
4.
Single Hung Tilt Windows:
a.
Balance: Block and tackle system.
 
** NOTE TO SPECIFIER ** Delete locks not required.
 
b.
Lock: Standard, style cam-lock.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Finish: Antique Brass.
6)
Finish: Polished Brass.
7)
Finish: Brushed Chrome.
 
** NOTE TO SPECFIER ** Only available in Eastern Region.
 
8)
Finish: Chestnut Bronze.
c.
Lock: Wen-Lock.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
d.
Lock: Cam-Lock.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
e.
Lock: Wen-Lock - ADA Compliant.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
f.
Lock: Tilt latches.
 
** NOTE TO SPECIFIER ** Delete secondary vent stop not required.
 
g.
Secondary Vent Stop: None (standard).
h.
Secondary Vent Stop: Window Opening Control Device ASTM F2090 compliant.
5.
Garden Windows:
a.
Lock: Knife lock.
b.
Finish: Standard, White.
c.
Secondary Vent Stop: None.
6.
Basement Windows:
a.
Lock: Cam-lock.
b.
Finish: Standard, White.
H.
Glazing for Windows.
 
**NOTE TO SPECFIER** Various types of glass are available. Regional availabilities may differ. The most common types have been included here. Contact a JELD-WEN(R) representative to verify availability or when other options are required. DELETE glass not project specific.
**NOTE TO SPECFIER** Reflective glare from glazing has been found to affect the beach nesting of turtles in coastal environments. Some governing authorities require the use of turtle glass which uses tinted glass to achieve an industry-approved, inside-to-outside visible light transmittance value of 45% or less (visible spectrum = 400 to 700 nanometers). Verify the requirements for turtle glass with local authorities in coastal environments.
 
1.
Strength: Annealed glass (standard).
2.
Strength: Laminated glass.
3.
Strength: Tempered glass.
4.
Glazing Type: Insulated glass.
a.
Construction: Two panes of glass utilizing a continuous roll formed stainless steel and dual seal sealant.
b.
Overall Nominal Thickness: 3/4 inch (19 mm).
c.
Glass Coating:
 
** NOTE TO SPECIFIER ** Delete coatings not required.
 
1)
As selected by Architect.
2)
Low-E (standard).
3)
Low-E 366.
4)
Low-E 180.
5)
No Low-E.
6)
Low-E 340.
7)
Low-E EC.
8)
Low-E EC 366.
9)
Low-E EC 180.
 
**NOTE TO SPECFIER** Insect screens are not available on Fixed, radius and geometric windows. DELETE insect screens when only such styles are specified.
 
I.
Insect Screens:
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
1.
Material: Charcoal Fiberglass screen cloth (18 by 16 mesh) set in painted roll formed aluminum frame.
2.
Material: Charcoal aluminum screen cloth (18 by 16 mesh) set in painted roll formed aluminum frame.
 
**NOTE TO SPECFIER** Bright aluminum is only available in Western region.
 
3.
Material: Bright aluminum screen cloth (18 by 16 mesh) set in painted roll formed aluminum frame.
4.
Material: Black BetterVue fiberglass screen cloth (18 x 18) set in painted roll formed or extruded aluminum frame.
5.
Frame Finish: Color match window frame extrusion.
 
** NOTE TO SPECIFIER ** Select grilles, profiles and widths based on the desired aesthetic appearance of the window. Delete if not required.
 
J.
Grilles:
 
** NOTE TO SPECIFIER ** Delete grille types not required.
 
1.
Grilles Between the Glass (GBG):
a.
Material: Made of roll formed aluminum suspended within the air cavity.
 
**NOTE TO SPECFIER** SELECT flat profile for a narrow aesthetic and contour profile for a wider aesthetic. Delete profiles not required.
 
b.
Profile: Flat, 5/8 inch (15.9mm) profile width.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
 
** NOTE TO SPECIFIER ** Champagne finish is only available in the Western Region.
 
5)
Finish: Champagne.
6)
Pattern: As scheduled and indicated on Drawings.
 
**NOTE TO SPECFIER** 7/8 inch (22.2 mm) width is only available in Eastern Region.
 
c.
Profile: Flat, 7/8 inch (22.2mm) profile width.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Pattern: As scheduled and indicated on Drawings.
d.
Profile: Contour, 1 inch (25.4 mm) profile width.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Pattern: As scheduled and indicated on Drawings.
 
**NOTE TO SPECFIER** 5/8 inch (15.9 mm) width is only available in Eastern Region.
 
e.
Profile: Contour, 5/8 inch (15.9 mm) profile width.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Pattern: As scheduled and indicated on Drawings.
 
**NOTE TO SPECFIER** Simulated divided lites is only available in Eastern Region.
 
2.
Simulated Divided Lites (SDL):
a.
Material: Extruded vinyl contoured muntin permanently applied to exterior and interior of insulating glass unit.
b.
Profile: Contour (slim), 7/8 inch (22.2mm) profile width.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Finish: Chestnut Bronze Exterior; White Interior.
6)
Finish: Black Ext./White Int.
7)
Finish: Dark Chocolate Exterior; White Interior.
8)
Pattern: As scheduled and indicated on Drawings.
 
**NOTE TO SPECFIER** SDL/GBG is only available in Eastern Region.
 
3.
SDL/GBG:
a.
Material (Exterior): Extruded vinyl contoured muntin permanently applied to exterior of insulating glass unit.
1)
Profile: Contour (slim) SDL, 7/8 inch (22.2mm) profile width.
b.
Material (Interior): Made of roll formed aluminum suspended within the air cavity.
1)
Profile: Contour GBG, 1 inch (25.4mm) profile width.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
a)
Finish: White (standard).
b)
Finish: Desert Sand.
c.
Pattern: As scheduled and indicated on Drawings.
2.4
VINYL SLIDING PATIO DOOR ASSEMBLIES
A.
Basis of Design: Builders Vinyl patio door assemblies as manufactured by JELD-WEN, Inc.
1.
Fabrication of Frame and Sash: Frame: Fusion Welded Corners.
2.
Fabrication of Glass: Mounted with silicone glazing compound or glazing tape.
B.
Frames:
1.
Jamb Depth: 4-1/2 inch (114mm).
2.
Panel Sash Thickness: 1-1/2 inch (38.1 mm).
3.
Exterior Trim: Nail Fin 1-1/4 inch (32 mm) setback (standard).
4.
Exterior Trim: Block Frame.
C.
Extension Jambs:
 
** NOTE TO SPECFIER ** Only available in Western Region.
 
1.
Width: 5-1/2 inch (139.7 mm) with Stucco Key and Drywall Return.
 
** NOTE TO SPECFIER ** Only available in Eastern Region.
 
2.
Width: 6-9/16 inch (166.7 mm).
D.
Weatherstripping: 0.260 inch (6.6 mm) fin pile.
E.
Hardware:
1.
Sliding System: Steel Rollers.
2.
Handle Set: Contour Handle.
3.
Lock: Optional, Key Cylinder.
4.
Finish: Color match window frame extrusion.
F.
Glazing:
 
**NOTE TO SPECFIER** Tempered glass is required by code. Laminated glass will also meet these requirements. Various types of glass are available. Regional availabilities may differ. The most common types have been included here. Contact a JELD-WEN(R) representative to verify availability or when other options are required. DELETE glass not project specific.
**NOTE TO SPECFIER** Reflective glare from glazing has been found to affect the beach nesting of turtles in coastal environments. Some governing authorities require the use of turtle glass which uses tinted glass to achieve an industry-approved, inside-to-outside visible light transmittance value of 45% or less (visible spectrum = 400 to 700 nanometers). Verify the requirements for turtle glass with local authorities in coastal environments.
**NOTE TO SPECIFIER** Delete strength not required.
 
1.
Strength: Tempered glass (standard).
2.
Strength: Laminated glass.
3.
Insulated Glass: Two panes of glass utilizing a continuous roll formed tin and dual seal sealant.
a.
Overall Nominal Thickness: 3/4 to 1 inch (19 to 25 mm).
 
** NOTE TO SPECIFIER ** Delete glass coatings not required.
 
b.
Glass Coating: As selected by Architect.
c.
Glass Coating: Low-E (standard).
d.
Glass Coating: Low-E 366.
e.
Glass Coating: Low-E 180.
f.
Glass Coating: No Low-E.
g.
Glass Coating: Low-E EC.
h.
Glass Coating: Low-E EC 366.
i.
Glass Coating: Low-E EC 180.
G.
Insect Screens:
 
** NOTE TO SPECIFIER ** Delete material not required.
 
1.
Material: Charcoal fiberglass screen cloth (18 by 16 mesh) set in painted roll formed aluminum frame (standard).
a.
Frame Finish: Color match frame extrusion.
2.
Material: Charcoal aluminum screen cloth (18 by 16 mesh) set in painted roll formed aluminum frame.
a.
Frame Finish: Color match frame extrusion.
H.
Grilles:
 
** NOTE TO SPECIFIER ** Delete grille types not required.
 
1.
Grilles Between the Glass (GBG):
a.
Material: Made of roll formed aluminum suspended within the air cavity.
 
**NOTE TO SPECFIER** Select flat profile for a narrow aesthetic and contour profile for a wider aesthetic. Delete profiles not required.
 
b.
Profile: Flat, 5/8 inch (15.9mm) profile width.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
 
** NOTE TO SPECIFIER ** Champagne finish is only available in western region.
 
5)
Finish: Champagne.
6)
Pattern: As scheduled and indicated on Drawings.
 
**NOTE TO SPECFIER** 7/8 inch width is only available in Eastern Region.
 
c.
Profile: Flat, 7/8 inch (22.2mm) profile width.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Pattern: As scheduled and indicated on Drawings.
d.
Profile: Contour, 1 inch (25.4mm) profile width.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Pattern: As scheduled and indicated on Drawings.
 
**NOTE TO SPECFIER** 5/8 inch width is only available in Eastern Region.
 
e.
Profile Contour: 5/8 inch (15.9 mm) profile width.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Pattern: As scheduled and indicated on Drawings.
 
** NOTE TO SPECFIER ** Only available in Eastern Region.
 
2.
Simulated Divided Lites (SDL).
a.
Material: Extruded vinyl contoured muntin permanently applied to exterior and interior of insulating glass unit.
b.
Profile: Contour (slim), 7/8 inch (22.2mm) profile width.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Finish: Chestnut Bronze Exterior; White Interior.
6)
Finish: Black Exterior; White Interior.
7)
Finish: Dark Chocolate Exterior; White Interior.
8)
Pattern: As scheduled and indicated on Drawings.
 
** NOTE TO SPECFIER ** Only available in Eastern Region.
 
3.
SDL/GBG:
a.
Exterior Material: Extruded vinyl contoured muntin permanently applied to exterior of insulating glass unit.
b.
Exterior Profile: Contour (slim) SDL, 7/8 inch (22.2mm) profile width.
c.
Interior Material: Roll formed aluminum suspended within the air cavity.
d.
Interior Profile: Contour GBG, 1 inch (25.4mm) profile width.
 
** NOTE TO SPECIFIER ** Delete finish not required.
 
e.
Finish: Standard, White.
f.
Finish: Optional, Desert Sand.
g.
Pattern: As scheduled and indicated on Drawings.
PART 3 - EXECUTION
 
3.1
GENERAL
A.
Install windows in accordance with manufacturer's installation guidelines and recommendations.
3.2
EXAMINATION
A.
Inspect window prior to installation.
B.
Inspect rough opening for compliance with window manufacturer recommendations. Verify rough opening conditions are within recommended tolerances.
3.3
PREPARATION
A.
Prepare windows for installation in accordance with manufacturer's recommendations.
3.4
INSTALLATION
A.
Install products in accordance with manufacturer's instructions, approved submittals, and in proper relationship to adjacent construction.
1.
Insert units into rough opening.
2.
Shim side jambs straight.
3.
Inspect unit for square, level and plumb.
4.
Fasten unit through jamb, shim and into rough opening jamb.
5.
Test and adjust for smooth operation of unit.
6.
Ensure weep holes are clear of debris for proper drainage.
3.5
CLEANING
A.
Remove Preserve film from glass.
B.
Clean the exterior surface and glass with mild soap and water.
3.6
PROTECTION
A.
Protect installed windows from damage.
END OF SECTION