Download SECTION 08563 Vinyl Windows and Patio Doors for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 08563
Vinyl Windows and Patio Doors
 
 
JELD-WEN Premium Vinyl Series
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** JELD-WEN, Inc.; Vinyl windows and patio doors.
This section is based on the products of JELD-WEN, Inc., which is located at:
440 S. Church St. Suite 400
Charlotte, NC 28202
Toll Free Tel: 800-535-3936
Tel: 541-850-2606
Fax: 541-851-4333
Email: request info (Architectural_Inquiries@jeld-wen.com)
Web: www.jeld-wen.com
[ Click Here ] for additional information.
As a JELD-WEN customer, you can count on us to provide reliable products and service.
We are a comprehensive source for dependable wood, vinyl and aluminum windows; wood and wood composite interior doors; and wood, steel, engineered wood and fiberglass exterior doors.
** NOTE TO SPECIFIER ** JELD-WEN Premium Vinyl Windows Western Region includes AK, AZ, CA, CO, HI, ID, MT, NM, NV, OR, UT, WA, and WY. More Information is available at www.jeld-wen.com or by contacting a JELD-WEN representative.
** NOTE TO SPECIFIER ** JELD-WEN(R) Premium Vinyl Windows Eastern Region includes AL, AR, CT, DE, DC, GA, IL, IN, IA, KS, KY, LA, ME, MA, MI, MD, MN, MO, MS, NE, NC, ND, NH, NJ, NY, OH, OK, PA, RI, SC, SD, TN, TX, VT, VA, WI, WV. More Information is available at www.jeld-wen.com or by contacting a JELD-WEN representative.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Vinyl Windows and Patio Doors:
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
1.
Awning windows.
2.
Casement windows.
3.
Fixed radius and geometric windows.
4.
Horizontal sliding windows.
5.
Single-hung side load windows.
6.
Single-hung tilt windows.
7.
Double-hung tilt windows.
8.
Sliding patio doors.
1.2
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
American Architectural Manufacturer Association (AAMA):
1.
AAMA/WDMA/CSA 101/I.S.2 /A440 - North American Fenestration Standard/Specification for windows, doors, and skylights (NAFS).
B.
National Fenestration Rating Council (NFRC):
1.
NFRC 100 - Procedure for Determining Fenestration Thermal Properties.
2.
NFRC 200 - Procedure for Determining Fenestration Product Solar Heat Gain Coefficient and Visible Transmittance at Normal Incidence.
C.
ASTM International (ASTM):
1.
ASTM E90 - Laboratory measurement of Airborne Sound Transmission of Building Partitions and Elements.
2.
ASTM E1332 - Standard Classification for Rating Outdoor - Indoor Sound Attenuation.
1.3
SUBMITTALS
A.
Refer to Section 01300 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Submit shop drawings indicating details of construction, flashings and relationship with adjacent construction.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each factory-finished product specified, two complete sets of color chips representing manufacturer's full range of available finishes.
E.
Verification Samples: For each factory-finished product specified, two samples, minimum size 6 inches (150 mm) square, representing actual finishes.
F.
Quality Assurance Submittals:
 
** NOTE TO SPECIFIER ** Delete design data, test reports when propriety specification is used. Retain design data, test reports when substitutions are permitted.
 
1.
Design Data, Test Reports: Provide manufacturer test reports indicating product compliance with indicated requirements.
2.
Manufacturer Instructions: Provide manufacturer's written installation instructions.
G.
Closeout Submittals: Refer to Section 01700 - Execution and Closeout Requirements Closeout Submittals.
1.4
QUALITY ASSURANCE
A.
Installer Qualifications:
1.
Minimum Years installing Similar Assemblies: ______.
B.
Certifications: AAMA certification label indicating assemblies meet the design requirements.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding the extent of the mock-up, consider the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of installation techniques and workmanship.
1.
Mock-ups shall incorporate surrounding construction, including wall assembly fasteners, flashing, and other related accessories installed in accordance with manufacturer's approved installation methods.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Modify mock-up as required to produce acceptable work.
 
** NOTE TO SPECIFIER ** Delete one of the two following subparagraphs.
 
4.
At Substantial Completion, approved mockups may become part of completed Work.
5.
Demolish mockups and remove from site.
D.
Pre-installation Meeting: Conduct pre-installation meeting on site two weeks prior to commencement of installation.
1.5
DELIVERY, STORAGE AND HANDLING
A.
Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards.
B.
Deliver and store assembly materials and components in manufacturer's original, unopened, undamaged containers with identification labels intact. Protect from damage.
1.6
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by Manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.7
WARRANTY
 
**NOTE TO SPECFIER** Delete warranty information not specific to project.
 
A.
Manufacturer's Standard Warranty: Assemblies will be free from defects in materials and workmanship from the date of Manufacture for the time periods indicated below:
 
** NOTE TO SPECIFIER ** Delete window and patio door units not required. Select lifetime warranty time periods for owner occupied single-family residences only.
 
1.
Window Unit: Owner Occupied Single-Family Residence: Lifetime.
2.
Window Unit: Commercial: 10 years.
3.
Patio Door Unit: Owner Occupied Single-Family Residence: Lifetime.
4.
Patio Door Unit: Commercial: 10 years.
5.
Glazing:
 
** NOTE TO SPECIFIER ** Select warranty associated with the glazing types specified. Specialty glazing includes patterned and textured glass. Insulated glass that incorporates a specialty glass may be eligible for an extended warranty, but requires input from the manufacturer. Contact a JELD-WEN representative to discuss design options and their effect on the warranty.
 
a.
Insulated Glass: Lifetime against seal breakage.
b.
Insulated Glass: 10 years against seal breakage.
c.
ImpactGard Glass: 10 years.
d.
Laminated and Special Glass: 5 years against delamination.
6.
Colored Exterior and Laminated Interior: 10 years.
PART 2 PRODUCTS
 
 
** NOTE TO SPECIFIER ** Product information is proprietary to JELD-WEN. If additional products are required for competitive procurement, contact JELD-WEN for assistance in listing competitive products that may be available.
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: JELD-WEN, Inc., which is located at: 440 S. Church St. Suite 400; Charlotte, NC 28202; Toll Free Tel: 800-535-3936; Tel: 541-850-2606; Fax: 541-851-4333; Email: request info (Architectural_Inquiries@jeld-wen.com); Web: www.jeld-wen.com
B.
Substitutions: Not permitted.
C.
Substitution requested will be considered in accordance with provisions of Section 01600 - Product Requirements.
2.2
VINYL WINDOWS AND PATIO DOORS - GENERAL
A.
Design Requirements: Provide assemblies capable of complying with requirements indicated, based on testing manufacturer's window that are representative of those specified.
 
** NOTE TO SPECIFIER ** The following subparagraph applies only to windows. Delete if not required.
 
1.
Test Size: In compliance with requirements of AAMA/WDMA/CSA 101/I.S2/A440.
2.
Structural Requirements: Provide assemblies complying with requirements indicated:
 
** NOTE TO SPECIFIER ** Include window performance class and grade ratings as part of the performance requirements. Performance class and grade will vary dependent on project site, the location in the building and window size. Coordinate with the Structural Engineer. Performance class and grade ratings and related window size and style are available at www.jeld-wen.com or by contacting a JELD-WEN representative.
 
a.
Performance Class: As indicated on drawings.
b.
Performance Class ________.
c.
Performance Grade: As indicated on drawings.
d.
Performance Grade: ________.
3.
NFRC Requirements: Provide assemblies capable of complying with the following total window ratings:
 
** NOTE TO SPECIFIER ** Include NFRC ratings as part of the performance requirements. NFRC ratings qualifying for the Energy Star program are based on the performance of the whole window assembly. Qualifying windows vary to fit the needs of different regions throughout the country. NFRC ratings and related JELD-WEN window size and styles are available at www.jeld-wen.com or by contacting a JELD-WEN representative.
 
a.
U-Factor in accordance with NFRC 100: ______.
b.
Solar Heat Gain Coefficient (SHGC) in accordance with NFRC 200: ______.
c.
Visible Transmittance (VT) in accordance with NFRC 200: ______.
4.
Acoustic Requirements - Provide assemblies capable of complying with the following:
 
** NOTE TO SPECIFIER ** Acoustic requirements and related JELD-WEN window size and styles are available at www.jeld-wen.com or by contacting a JELD-WEN representative.
 
a.
STC: _______.
b.
OITC: _______.
B.
Installation Accessories:
 
** NOTE TO SPECIFIER ** Accessories compatible with windows, patio doors and required installation may be specified in this section or in related sections. Coordinate with related sections so as not to duplicate information.
 
1.
Flashing: Refer to Section 07600 - Flashing and Sheet Metal.
 
** NOTE TO SPECIFIER ** Delete sealants options not required.
 
2.
Sealants: OSI Sealants (OSI QUAD Max, OSI QUAD Foam) by Henkel Corporation.
3.
Sealants: Refer to Section 07920 - Joint Sealants.
4.
Sealants: Manufacturer recommended sealants to maintain watertight conditions.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
C.
Finishes for Windows:
 
** NOTE TO SPECIFIER ** Delete interior finishes not required.
 
1.
Interior Standard Vinyl Color Finish: As selected by Architect.
2.
Interior Standard Vinyl Color Finish: White (Standard).
3.
Interior Standard Vinyl Color Finish: Desert Sand.
4.
Interior Standard Vinyl Color Finish: Almond.
5.
Interior Optional Laminate Woodgrain Finish (East Only): As selected by Architect.
6.
Interior Optional Laminate Woodgrain Finish (East Only): Finish: Light Oak.
7.
Interior Optional Laminate Woodgrain Finish (East Only): Finish: Dark Oak.
 
** NOTE TO SPECIFIER ** Delete exterior finishes not required.
 
8.
Exterior Standard Vinyl Color Finish: As selected by Architect.
9.
Exterior Standard Vinyl Color Finish: White (Standard).
10.
Exterior Standard Vinyl Color Finish: Desert Sand.
11.
Exterior Standard Vinyl Color Finish: Almond.
12.
Exterior Optional Pre-Painted Color Finish: As selected by Architect.
13.
Exterior Optional Pre-Painted Color Finish: Chestnut Bronze.
14.
Exterior Optional Pre-Painted Color Finish: French Vanilla.
15.
Exterior Optional Pre-Painted Color Finish: Hartford Green.
16.
Exterior Optional Pre-Painted Color Finish: Mesa Red.
17.
Exterior Optional Pre-Painted Color Finish: Black.
18.
Exterior Optional Pre-Painted Color Finish: Arctic Silver.
19.
Exterior Optional Pre-Painted Color Finish: Dark Chocolate.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required.
 
D.
Finishes for Patio Doors:
 
** NOTE TO SPECIFIER ** Delete interior finishes not required.
 
1.
Interior Standard Vinyl Color Finish: As selected by Architect.
2.
Interior Standard Vinyl Color Finish: White (Standard).
3.
Interior Standard Vinyl Color Finish: Desert Sand.
4.
Interior Standard Vinyl Color Finish: Almond.
5.
Interior Optional Laminate Woodgrain Finish (East Only): As selected by Architect.
6.
Interior Optional Laminate Woodgrain Finish (East Only): Light Oak.
7.
Interior Optional Laminate Woodgrain Finish (East Only): Dark Oak.
 
** NOTE TO SPECIFIER ** Delete exterior finishes not required.
 
8.
Exterior Standard Vinyl Color Finish: As selected by Architect.
9.
Exterior Standard Vinyl Color Finish: White (Standard).
10.
Exterior Standard Vinyl Color Finish: Desert Sand.
11.
Exterior Standard Vinyl Color Finish: Almond.
12.
Exterior Optional Pre-Painted Color Finish: As selected by Architect.
13.
Exterior Optional Pre-Painted Color Finish: Chestnut Bronze.
14.
Exterior Optional Pre-Painted Color Finish: French Vanilla.
15.
Exterior Optional Pre-Painted Color Finish: Hartford Green.
16.
Exterior Optional Pre-Painted Color Finish: Mesa Red.
17.
Exterior Optional Pre-Painted Color Finish: Black.
18.
Exterior Optional Pre-Painted Color Finish: Arctic Silver.
19.
Exterior Optional Pre-Painted Color Finish: Dark Chocolate.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.3
VINYL WINDOW ASSEMBLlES
A.
Basis of Design: Premium Vinyl Series window assemblies as manufactured by JELD-WEN, Incorporated.
 
** NOTE TO SPECIFIER ** Delete window types not required.
 
1.
Window Type: Awning windows.
a.
Frame: Fusion Welded Corners.
b.
Sash: Fusion Welded Corners.
c.
Glass: Mounted with silicone glazing compound and/or glazing tap.
2.
Window Type: Casement windows.
a.
Frame: Fusion Welded Corners.
b.
Sash: Fusion Welded Corners.
c.
Glass: Mounted with silicone glazing compound and/or glazing tape.
3.
Window Type: Fixed Radius and Geometric windows.
a.
Frame: Fusion Welded Corners.
b.
Glass: Mounted with silicone glazing compound and/or glazing tape.
4.
Window Type: Horizontal Sliding windows.
a.
Frame: Fusion Welded Corners.
b.
Sash: Fusion Welded Corners.
c.
Glass: Mounted with silicone glazing compound and/or glazing tape.
5.
Window Type: Single-Hung Side Load windows.
a.
Frame: Fusion Welded Corners.
b.
Sash: Fusion Welded Corners.
c.
Glass: Mounted with silicone glazing compound and/or glazing tape.
6.
Window Type: Single-Hung Tilt windows:
a.
Frame: Fusion Welded Corners.
b.
Sash: Fusion Welded Corners.
c.
Glass: Mounted with silicone glazing compound and/or glazing tape.
7.
Window Type: Double-Hung Tilt windows.
a.
Frame: Fusion Welded Corners.
b.
Sash: Fusion Welded Corners.
c.
Glass: Mounted with silicone glazing compound and/or glazing tape.
B.
Frames:
1.
Jamb Depth: 3 1/4 inch (82.5 mm).
 
** NOTE TO SPECIFIER ** Available on Horizontal Sliding and Single-Hung Side Load, Single-Hung Tilt and Double-Hung Tilt. Delete if not required.
 
2.
Even Sight Lines:
 
** NOTE TO SPECIFIER ** Delete sash thicknesses not required.
 
3.
Awning Windows Sash Thickness: 2 1/4 inch (57.1 mm).
4.
Casement Windows Sash Thickness: 2 1/2 inch (63.5 mm).
5.
Fixed Radius and Geometric Windows Sash Thickness: N/A.
6.
Horizontal Sliding Windows Sash Thickness: 1 1/4 inch (31.7 mm).
7.
Single-Hung Side Load Windows Sash Thickness: 1 1/4 inch (31.7 mm).
8.
Single-Hung Tilt Windows Sash Thickness: 1 9/32 (32.4 mm).
9.
Double-Hung Tilt Windows Sash Thickness: 1 9/32 (32.4 mm).
C.
Exterior Trim:
 
** NOTE TO SPECIFIER ** Delete exterior trims not required. See manufacturer's website for detailed information.
 
1.
Block Frame: New and replacement construction.
 
** NOTE TO SPECIFIER ** Does not apply to horizontal sliding, single-hung side load, or single-hung tilt windows.
 
2.
Integral Flat Casing: New construction.
 
** NOTE TO SPECIFIER ** Does not apply to double-hung tilt windows.
 
3.
Flush Fin: New and replacement construction.
4.
Integral Nailing Fin: 1-1/4 in (31.7 mm) setback (standard). New and replacement construction.
 
** NOTE TO SPECIFIER ** Does not apply to fixed-radius and geometric, horizontal sliding, single-hung side load, single-hung tilt, or double-hung tilt windows.
 
5.
Brickmould: New construction.
6.
Retrofit Brickmould Assembly: Replacement construction.
D.
Frame Accessories:
 
** NOTE TO SPECIFIER ** Exterior slope sill adapter is only available on Awning, Casement, and Fixed Radius and Geometric, Single-Hung Side Load and Single-Hung Tilt windows in the Western Region.
 
1.
Exterior Slope Sill Adapter.
 
** NOTE TO SPECIFIER ** Exterior J-Channel - Snap In (6813) is only available on Awning, Casement, and Fixed Radius and Geometric, Single-Hung Side Load and Single-Hung Tilt windows in the Western Region.
 
2.
Exterior J-Channel - Snap In (6813).
 
** NOTE TO SPECIFIER ** Exterior Stucco Trim Clip (6470), 7/8 in (22.2 mm) is only available on Awning, Casement, and Fixed Radius and Geometric windows in the Western Region.
 
3.
Exterior Stucco Trim Clip (6470), 7/8 in (22.2 mm).
 
** NOTE TO SPECIFIER ** Exterior groove filler is only available on Horizontal Sliding and Fixed Radius and Geometric windows in the Western Region.
 
4.
Exterior Groove Filler.
 
** NOTE TO SPECIFIER ** Interior groove filler is not available on Horizontal Sliding windows in the Western Region. and not available on Double-Hung Tilt in the Eastern Region.
 
5.
Interior Groove Filler.
 
** NOTE TO SPECIFIER ** Interior 1/2 inch wall return accessory is only available on Awning, Casement, Fixed Radius and Geometric, Horizontal Sliding, Single-Hung Side Load, and Single-Hung Tilt windows in the Eastern Region.
 
6.
Interior 1/2 in (12.7 mm) Wall Return Accessory.
 
** NOTE TO SPECIFIER ** Interior 11/16 inch wall return accessory is only available on Awning, Casement, Fixed Radius and Geometric, Horizontal Sliding, Single-Hung Side Load and Single-Hung Tilt windows in the Eastern Region.
 
7.
Interior 11/16 in (17.5 mm) Wall Return Accessory.
 
** NOTE TO SPECIFIER ** Interior 3/4 inch wall return accessory is only available on Awning, Casement, Fixed Radius and Geometric, Horizontal Sliding, Single-Hung windows in the Eastern Region.
 
8.
Interior 3/4 in (19 mm) Wall Return Accessory.
E.
Extension Jambs:
 
** NOTE TO SPECIFIER ** Delete extension jambs not required.
 
1.
Awning: 4-9/16 inch. (115.9 mm).
2.
Awning: 6-9/16 inch. (166.7 mm).
3.
Casement: 4-9/16 inch. (115.9 mm).
4.
Casement: 6-9/16 inch. (166.7 mm).
5.
Fixed Radius and Geometric Windows: 4-9/16 inch. (115.9 mm).
6.
Fixed Radius and Geometric Windows: 6-9/16 inch. (166.7 mm).
7.
Horizontal Sliding Windows: 4-9/16 inch. (115.9 mm).
8.
Horizontal Sliding Windows: 6-9/16 inch. (166.7 mm).
9.
Single-Hung Side Load Windows: 4-9/16 inch. (115.9 mm).
10.
Single-Hung Side Load Windows: 6-9/16 inch. (166.7 mm).
11.
Single-Hung Tilt Windows; East Only: 4-9/16 inch. (115.9 mm).
12.
Single-Hung Tilt Windows; East Only: 6-9/16 inch. (166.7 mm).
13.
Double-Hung Tilt Windows; East Only: 4-9/16 inch. (115.9 mm).
14.
Double-Hung Tilt Windows; East Only: 6-9/16 inch. (166.7 mm).
F.
Weatherstripping:
 
**NOTE TO SPECFIER** DELETE styles not required.
 
1.
Awning and Casement Windows: 0.270 fin pile combined with foam filled bulb.
2.
Fixed Radius and Geometric Windows: N/A fixed only.
3.
Single-Hung Side Load and Horizontal Sliding Windows: 0.270 fin pile.
4.
Single-Hung Tilt Windows: 0.270 fin pile on sash and 0.150 fin pile on frame.
5.
Double-Hung Tilt Windows: 0.270 fin pile on sash and 0.150 fin pile on frame.
G.
Window Hardware:
 
** NOTE TO SPECIFIER ** In applications where both operable and non-operable casement or awning windows are desired, to maintain the aesthetic profile specify "stationary" awning or casement units in Part 3 Schedule Article.
** NOTE TO SPECIFIER ** Delete any of the following seven window types not required.
 
1.
Awning Windows:
 
** NOTE TO SPECIFIER ** Due to the corrosive nature of coastal environments, a coastal package option is regionally available on awning and casement units. Specify coastal package for installations located within 2 miles of the coast. E-Guard(TM) hardware is vinyl coated for added resistance to environmental conditions. E-Guard(TM) hardware is only available and is standard on awning and casement units. Delete hinge not required.
 
a.
Hinges: E-Guard hardware (Standard).
b.
Hinges: Coastal package.
 
** NOTE TO SPECIFIER ** Delete handle profile not required.
 
c.
Handle Profile: Manual Folding Crank (Standard).
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (Standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Finish: Antique Brass.
6)
Finish: Polished Brass.
7)
Finish: Brushed Chrome.
8)
Finish: Chestnut Bronze, east only.
d.
Handle Profile: ADA Compliant:
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (Standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
 
** NOTE TO SPECIFIER ** Delete secondary vent stop not required.
 
e.
Secondary Vent Stop: No Permanent Limiter (Standard).
f.
Secondary Vent Stop: 4 in (102 mm) Permanent Limiter.
2.
Casement Windows:
 
** NOTE TO SPECIFIER ** Due to the corrosive nature of coastal environments, a coastal package option is regionally available on awning and casement units. Specify coastal package for installations located within 2 miles of the coast. E-Guard(TM) hardware is vinyl coated for added resistance to environmental conditions. E-Guard(TM) hardware is only available and is standard on awning and casement units. Delete hinge not required.
 
a.
Hinges: E-Guard hardware (Standard).
b.
Hinges: Coastal package.
 
** NOTE TO SPECIFIER ** Select maxim option for larger window units, which require heavy duty hardware to carry additional weight. Delete operator not required.
 
c.
Operator: Rotary operator (Standard).
d.
Operator: Maxim Opening Hinge.
 
** NOTE TO SPECIFIER ** Delete lock handle profile not required.
 
e.
Lock Handle Profile: Manual Folding Crank (Standard).
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (Standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Finish: Antique Brass.
6)
Finish: Polished Brass.
7)
Finish: Brushed Chrome.
8)
Finish: Chestnut Bronze; east only.
f.
Lock Handle Profile: ADA Compliant:
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (Standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
g.
Secondary Vent Stop:
 
** NOTE TO SPECIFIER ** Delete any of the four following subparagraphs not required.
 
1)
No Permanent Limiter (Standard).
2)
Permanent Limiter, 4 in (102 mm).
3)
Window Opening Control Device ASTM F2090 Compliant.
4)
With WOCD ASTM F2090 Compliant Shipped Uninstalled.
3.
Fixed Radius and Geometric Windows: None.
4.
Horizontal Sliding Windows:
a.
Sliding System: Delrin Rollers.
 
** NOTE TO SPECIFIER ** Delete locks not required.
 
b.
Lock: Mag-Lock (Standard).
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (Standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
c.
Lock: Style Cam-Lock.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (Standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Finish: Antique Brass.
6)
Finish: Polished Brass.
7)
Finish: Brushed Chrome.
8)
Finish: Chestnut Bronze; east only.
d.
Lock: WEN-Lock - ADA Compliant.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (Standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
e.
Secondary Vent Stop:
 
** NOTE TO SPECIFIER ** Delete any of the four following subparagraphs not required.
 
1)
No Permanent Limiter (Standard).
2)
Permanent Limiter, 4 in (102 mm).
3)
Window Opening Control Device ASTM F2090 Compliant.
4)
With WOCD ASTM F2090 Compliant Shipped Uninstalled.
5.
Single-Hung Side Load Windows:
a.
Balance: Block and Tackle System.
 
** NOTE TO SPECIFIER ** Delete lock type not required.
 
b.
Lock: Mag-Lock (Standard).
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (Standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
c.
Lock: Style Cam-Lock.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (Standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Finish: Antique Brass.
6)
Finish: Polished Brass.
7)
Finish: Brushed Chrome.
8)
Finish: Chestnut Bronze; east only.
d.
Lock: WEN-Lock - ADA Compliant.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (Standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
e.
Integral Sash Lifts: Finish color matches interior vinyl finish.
f.
Secondary Vent Stop:
 
** NOTE TO SPECIFIER ** Delete any of the four following subparagraphs not required.
 
1)
No Permanent Limiter (Standard).
2)
Permanent Limiter, 4 in (102 mm).
3)
Window Opening Control Device ASTM F2090 Compliant.
6.
Single-Hung Tilt Windows:
 
** NOTE TO SPECIFIER ** Delete balance type not required.
 
a.
Balance: Block and Tackle System.
b.
Balance: Hybrid Spiral System.
 
** NOTE TO SPECIFIER ** Delete lock type not required.
 
c.
Lock: Mag-Lock (Standard).
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (Standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
d.
Lock: Style Cam-Lock.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (Standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Finish: Antique Brass.
6)
Finish: Polished Brass.
7)
Finish: Brushed Chrome.
8)
Finish: Chestnut Bronze; east only.
e.
Lock: WEN-Lock - ADA Compliant.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (Standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
f.
Secondary Vent Stop:
 
** NOTE TO SPECIFIER ** Delete any of the four following subparagraphs not required.
 
1)
No Permanent Limiter (Standard).
2)
Permanent Limiter, 4 in (102 mm).
3)
Window Opening Control Device ASTM F2090 Compliant.
4)
With WOCD ASTM F2090 Compliant Shipped Uninstalled.
7.
Double-Hung Tilt Windows:
 
** NOTE TO SPECIFIER ** Delete balance not required.
 
a.
Balance: Block and Tackle System.
b.
Balance: Hybrid Spiral System.
c.
Lock: Style Cam-Lock (Standard).
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (Standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Finish: Antique Brass.
6)
Finish: Polished Brass.
7)
Finish: Brushed Chrome.
8)
Finish: Chestnut Bronze - East Only.
d.
Lock: Contoured Cam-Lock.
 
** NOTE TO SPECIFIER ** Delete finishes not required.
 
1)
Finish: As selected by Architect.
2)
Finish: White (Standard).
3)
Finish: Desert Sand.
4)
Finish: Almond.
5)
Finish: Antique Brass.
6)
Finish: Polished Brass.
7)
Finish: Brushed Chrome.
8)
Finish: Chestnut Bronze - East Only.
e.
Integral Sash Lifts: Finish color matches interior vinyl finish.
f.
Secondary Vent Stop:
 
** NOTE TO SPECIFIER ** Delete any of the four following subparagraphs not required.
 
1)
No Permanent Limiter (Standard).
2)
4 in (102 mm) Permanent Limiter.
3)
Window Opening Control Device ASTM F2090 Compliant.
4)
With WOCD ASTM F2090 Compliant Shipped Uninstalled.
H.
Glazing for Windows.
 
** NOTE TO SPECIFIER ** Various types of glass are available. Regional availabilities may differ. The most common types have been included here. Contact a JELD-WEN representative to verify availability or when other options are required. DELETE glass not project specific.
** NOTE TO SPECIFIER ** Reflective glare from glazing has been found to affect the beach nesting of turtles in coastal environments. Some governing authorities require the use of turtle glass which uses tinted glass to achieve an industry-approved, inside-to-outside visible light transmittance value of 45% or less (visible spectrum = 400 to 700 nanometers). Verify the requirements for turtle glass with local authorities in coastal environments.
** NOTE TO SPECIFIER ** Delete strengths not required.
 
1.
Strength: Annealed glass (Standard).
2.
Strength: Laminated glass.
3.
Strength: Tempered glass.
4.
Glazing Type: Insulated glass.
a.
Construction: Two panes of glass utilizing a continuous roll formed stainless steel and dual seal sealant.
b.
Overall Nominal Thickness: 3/4 to 7/8 inch (19 to 22 mm).
 
** NOTE TO SPECIFIER ** Delete glass coatings not required.
 
c.
Glass Coating: As selected by Architect.
d.
Glass Coating: Low-E (Standard).
e.
Glass Coating: Low-E 366.
f.
Glass Coating: Low-E 180.
g.
Glass Coating: No Low-E.
h.
Glass Coating: Low-E 340.
i.
Glass Coating: Low-E EC.
j.
Glass Coating: Low-E EC 366.
k.
Glass Coating: Low-E EC 180.
 
** NOTE TO SPECIFIER ** Insect screens are not available on fixed radius and geometric windows. DELETE insect screens when only fixed radius and geometric windows are specified.
 
I.
Insect Screens:
 
** NOTE TO SPECIFIER ** Delete materials not required.
 
1.
Material: Charcoal fiberglass screen cloth (18 by 16 mesh) set in painted roll formed aluminum frame.
2.
Material: Charcoal aluminum screen cloth (18 x 16 mesh) set in painted roll formed aluminum frame.
3.
Material: Black BetterVue fiberglass screen cloth (18 x 18 mesh) set in painted roll formed or aluminum frame.
4.
Frame Finish: Color match frame extrusion.
 
** NOTE TO SPECIFIER ** Grilles are optional. Select grilles, profiles and width based on the desired aesthetic appearance of the window. Grilles are not available for textured glass. Delete grilles if not required.
 
J.
Grilles for Windows:
 
** NOTE TO SPECIFIER ** Delete grille types not required.
 
1.
Simulated Divided Lutes (SDL):
a.
Exterior Muntins:
1)
Material: Extruded vinyl contoured muntin permanently applied to exterior and interior of insulating glass unit.
 
** NOTE TO SPECIFIER ** Select flat profile for a narrow aesthetic and contour profile for a wider aesthetic. Delete profiles not required.
 
2)
Profile: Flat, 1 inch (25.4 mm), profile width.
3)
Profile: Contour, 7/8 inch (22 mm) profile width.
4)
Profile: Contour, 1-1/8 inch (28.5 mm) profile width.
5)
Profile: Contour, 1-3/8 inch (34.9 mm) profile width.
6)
Profile: Contour, 2-1/8 inch (54 mm); non-intersecting profile width.
7)
Pattern: As scheduled and indicated on Drawings.
8)
Finish: Match exterior finish.
2.
Grilles Between the Glass (GBG):
a.
Material: Made of roll formed aluminum suspended within the air cavity.
 
** NOTE TO SPECIFIER ** Select flat profile for a narrow aesthetic and contour profile for a wider aesthetic. Delete profiles not required.
 
b.
Profile: Flat, 5/8 inch (15.9 mm) profile width.
c.
Profile: Flat, 7/8 inch (22 mm) profile width.
d.
Profile: Contour, 5/8 inch (15.9 mm) profile width.
e.
Profile: Contour, 1 inch (25.4 mm) profile width.
f.
Pattern: As scheduled and indicated on Drawings.
g.
Finish: Color match window frame extrusion.
3.
SDL/GBG:
a.
Material, Exterior: Extruded vinyl contoured muntin permanently applied to exterior and interior of insulating glass unit.
1)
Profile: Contour, 7/8 inch (22 mm) profile width.
b.
Material, Interior: Roll formed aluminum suspended within the air cavity.
1)
Profile: Contour, 1 inch (25.4 mm) profile width.
 
** NOTE TO SPECIFIER ** Delete article if not required.
 
2.4
VINYL SLIDING PATIO DOOR ASSEMBLlES
A.
Basis of Design: Premium Vinyl patio door assemblies as manufactured by JELD-WEN, Inc.
1.
Fabrication of Frame and Sash: Fusion Welded Corners.
2.
Fabrication of Glass: Mounted with silicone glazing compound or glazing tape.
B.
Frames:
1.
Jamb Depth: 4 5/8 inch (117.5 mm).
 
** NOTE TO SPECIFIER ** Delete thickness not required.
 
2.
Door Panel Thickness: Narrow Stile: 1-1/2 x 2-1/4 inch (38.1 x 57.2 mm).
3.
Door Panel Thickness: Wide Stile: 1-1/2 x 3-7/8 inch (38.1 x 98.4 mm).
 
** NOTE TO SPECIFIER ** Delete stiles not required.
 
4.
Door Panel Stiles: Narrow Stile: 2-1/4 inch (57.2 mm).
5.
Door Panel Stiles: Wide Stile: 3-7/8 inch (98.4 mm).
 
** NOTE TO SPECIFIER ** Delete rails not required.
 
6.
Panel Rails: Narrow Stile: 2-1/4 inch (57.2 mm).
7.
Door Panel Rails: Wide Stile: 3-7/8 inch (98.4 mm).
 
** NOTE TO SPECIFIER ** Delete trim not required.
 
8.
Exterior Trim: Nail Fin, 1-1/4 inch (31.7 mm) setback.
9.
Exterior Trim: Block Frame.
C.
Frame Accessories, Exterior: None.
D.
Frame Accessories, Interior:
 
** NOTE TO SPECIFIER ** Delete accessories not required.
 
1.
Groove Filler.
 
** NOTE TO SPECIFIER ** Delete wall return accessories not required. Wall return accessory 1/2 in (12.7 mm) is only available in the East Region.
 
2.
Wall Return Accessory: 1/2 in (12.7 mm).
 
** NOTE TO SPECIFIER ** Wall return accessory 11/16 in (17.5 mm) is only available in the East Region.
 
3.
Wall Return Accessory: 11/16 in (17.5 mm).
 
** NOTE TO SPECIFIER ** Wall return accessory 3/4 in (19 mm) is only available in the East Region.
 
4.
Wall Return Accessory: 3/4 in (19 mm).
E.
Extension Jambs:
 
** NOTE TO SPECIFIER ** Delete width not required.
 
1.
Width: 4 9/16 inch. (115.9 mm).
2.
Width: 6 9/16 inch. (1182.7 mm).
F.
Weatherstripping: 0.260 fin pile.
G.
Hardware:
1.
Sliding System: Adjustable Stainless Steel Rollers with Sealed Bearings.
 
** NOTE TO SPECIFIER ** Delete lock not required.
 
2.
Locks: Two Point (Standard).
3.
Locks: Two Point with Key Cylinder.
4.
Handle Set: Contour Handle.
 
** NOTE TO SPECIFIER ** Delete exterior handle set finish not required.
 
5.
Exterior Hardware Handle Set Finish: As selected by Architect.
6.
Exterior Hardware Handle Set Finish: White (Standard).
7.
Exterior Hardware Handle Set Finish: Desert Sand.
8.
Exterior Hardware Handle Set Finish: Antique Brass.
9.
Exterior Hardware Handle Set Finish: Polished Brass.
10.
Exterior Hardware Handle Set Finish: Brushed Chrome.
11.
Exterior Hardware Handle Set Finish: Chestnut Bronze.
 
** NOTE TO SPECIFIER ** Delete interior handle set finish not required.
 
12.
Interior Hardware Handle Set Finish: As selected by Architect.
13.
Interior Hardware Handle Set Finish: White (Standard).
14.
Interior Hardware Handle Set Finish: Desert Sand.
15.
Interior Hardware Handle Set Finish: Antique Brass.
16.
Interior Hardware Handle Set Finish: Polished Brass.
17.
Interior Hardware Handle Set Finish: Brushed Chrome.
18.
Interior Hardware Handle Set Finish: Chestnut Bronze.
H.
Glazing:
 
** NOTE TO SPECIFIER ** Various types of glass are available. Regional availabilities may differ. The most common types have been included here. Contact a JELD-WEN representative to verify availability or when other options are required. DELETE glass not project specific.
** NOTE TO SPECIFIER ** Reflective glare from glazing has been found to affect the beach nesting of turtles in coastal environments. Some governing authorities require the use of turtle glass which uses tinted glass to achieve an industry-approved, inside-to-outside visible light transmittance value of 45% or less (visible spectrum = 400 to 700 nanometers). Verify the requirements for turtle glass with local authorities in coastal environments.
** NOTE TO SPECIFIER ** Delete strength not required.
 
1.
Strength: Tempered glass (Standard).
2.
Strength: Laminated glass.
3.
Glazing Type: Insulated Glass. Two panes of glass utilizing a continuous roll formed tin and dual seal sealant.
a.
Overall Nominal Thickness: 7/8 in (22.2 mm).
 
** NOTE TO SPECIFIER ** Delete glass coatings not required.
 
b.
Glass Coating: As selected by Architect.
c.
Glass Coating: Low-E (Standard).
d.
Glass Coating: Low-E 366.
e.
Glass Coating: Low-E 180.
f.
Glass Coating: No Low-E.
g.
Glass Coating: Low-E 340.
h.
Glass Coating: Low-E EC.
i.
Glass Coating: Low-E EC 366.
j.
Glass Coating: Low-E EC 180.
I.
Insect Screens:
 
** NOTE TO SPECIFIER ** Delete material not required.
 
1.
Material: Charcoal fiberglass screen cloth (18 by 16 mesh) set in painted roll formed aluminum frame (Standard).
2.
Material: Charcoal aluminum screen cloth (18 by 16 mesh) set in painted roll formed aluminum frame.
3.
Frame Finish: Color match frame extrusion.
J.
Grilles:
 
** NOTE TO SPECIFIER ** Delete grille types not required.
 
1.
Simulated Divided Lites (SDL):
a.
Exterior Muntins:
1)
Material: Extruded vinyl contoured muntin permanently applied to exterior and interior of insulating glass unit.
 
** NOTE TO SPECIFIER ** Select flat profile for a narrow aesthetic and contour profile for a wider aesthetic. Delete profiles not required.
 
2)
Profile: Flat, 1 inch (25.4 mm) profile width.
3)
Profile: Contour, 7/8 inch (22 mm) profile width.
4)
Profile: Contour, 1-1/8 inch (28.5 mm) profile width.
5)
Profile: Contour, 1-3/8 inch (34.9 mm) profile width.
6)
Profile: Contour, 2-1/8 inch; non-intersecting (54 mm) profile width.
7)
Pattern: As scheduled and indicated on Drawings.
8)
Finish: Match exterior finish.
2.
Grilles Between the Glass (GBG):
a.
Material: Made of roll formed aluminum suspended within the air cavity.
 
** NOTE TO SPECIFIER ** Select flat profile for a narrow aesthetic and contour profile for a wider aesthetic. Delete profiles not required.
 
b.
Profile: Flat, 5/8 inch (15.9 mm) profile width.
c.
Profile: Flat, 7/8 inch (22 mm) profile width.
d.
Profile: Contour, 5/8 inch (15.9 mm) profile width.
e.
Profile: Contour, 1 inch (25.4 mm) profile width.
f.
Pattern: As scheduled and indicated on Drawings.
g.
Finish: Color match window frame extrusion.
3.
SDL/GBG Option
a.
Exterior Material: Extruded vinyl contoured muntin permanently applied to exterior of insulating glass unit.
b.
Exterior Profile: Contour, 7/8 inch (22 mm) profile width.
c.
Interior Material: Roll formed aluminum suspended within the air cavity.
d.
Interior Profile: Contour, 1 inch (25.4 mm) profile width.
PART 3 EXECUTION
 
3.1
GENERAL
A.
Install windows in accordance with manufacturer's installation guidelines and recommendations.
3.2
EXAMINATION
A.
Inspect window prior to installation.
B.
Inspect rough opening for compliance with window manufacturer recommendations. Verify rough opening conditions are within recommended tolerances.
3.3
PREPARATION
A.
Prepare windows for installation in accordance with manufacturer's recommendations.
3.4
INSTALLATION
A.
Install products in accordance with manufacturer's instructions, approved submittals, and in proper relationship to adjacent construction.
1.
Insert units into rough opening.
2.
Shim side jambs straight.
3.
Inspect unit for square, level and plumb.
4.
Fasten unit through jamb, shim and into rough opening jamb.
5.
Test and adjust for smooth operation of unit.
6.
Ensure weep holes are clear of debris for proper drainage.
3.5
CLEANING
A.
Remove Preserve film from glass.
B.
Clean the exterior surface and glass with mild soap and water.
3.6
PROTECTION
A.
Protect installed units from damage.
END OF SECTION