MasterFormat: 95
Download this Pass-Thru Windows Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Easi-Serv Products Inc. Pass-Thru Windows
 
         
SECTION 08580
 
         
PASS-THRU WINDOWS
 
         
 
         
Copyright 2006 - 2010 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Easi-Serv Products, Inc.; Pass-Thru Windows.
This section is based on the products of Easi-Serv Products, Inc., which is located at:
6741 Cariboo Rd. Unit 302, Bldg. D
Burnaby, BC, Canada V3N 4A3 .
Tel: (604) 590-0106.
Fax: (604) 590-1334.
E-mail: felipe@easi-serv.com.
www.easi-serv.com
Easi-Serv has a strong history of innovation. In addition to the drive-thru windows, Easi-Serv expanded its product lines to include an efficient food expediting system called the Transporter, a patio windscreen glazing system and flexible safety bollard system. The Company values leading QSR chains such as McDonald's, Burger King, Wendy's, White Spot/Chevron, Mr. Sub, Country Style Donuts and others as its customers. Easi-Serv's offices and manufacturing facilities are located in the Burnaby, British Columbia, Canada.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete types not required.
 
          A.In-line sliding pass-thru windows.
 
          B.In-line vertical lift pass-thru windows.
 
          C.Bump-out pass-thru windows.
 
          D.Drop down pass-thru windows.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 07620 - Sheet Metal Flashings.
 
          B.Section 07920 - Joint Sealers.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          4.Operation and Maintenance Manual.
 
          C.Shop Drawings: Submit manufacturer's shop drawings, including plans, elevations, sections and details, indicating dimensions, tolerances, materials, fabrication, glazing, fasteners, hardware, finish, electrical diagrams, options and accessories.
 
          D.Certifications: Submit documentation attesting to or affirming results of the physical properties specified in this section.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Manufacturer shall have 25 years experience manufacturing and fabricating windows of similar type and scope as those specified in this section.
 
          B.Installer Qualifications: Installer shall have five years experience manufacturing and fabricating windows of similar type and scope as those specified in this section.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver materials to site in manufacturer's original unopened shipping containers and packaging, labeled to clearly identify product name and manufacturer.
 
          B.Store materials in a clean dry area, indoor until ready for installation.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.7WARRANTY
 
          A.At project close-out, provide to the Owner a copy of the manufacturer's standard Limited Material Warranty document. Pass-Thru windows shall be warranted as follows:
          1.One year limited warranty against defects in material and workmanship related to electronics and automatic window automation
          2.One year warranty against glazing seal failure, glazing delamination and defects in glazing manufacturing.
          3.Five year limited warranty against defects in material and workmanship related to the framing and mechanical components of the window
          4.Five year limited warranty against defects in the anodized aluminum finish.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if no custom powder coat or paint finish is specified.
          5.Three year limited warranty from paint manufacturer for color and film integrity.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Easi-Serv Products Inc., which is located at: 6741 Cariboo Rd. Unit 302 Bldg. D ; Burnaby, BC; Canada V3N 4A3 ; Toll Free Tel: 888-591-0106; Tel: 604-422-8611; Email: request info; Web: www.easi-serv.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Specify the required pass-thru window(s) and delete all others.
 
          2.2IN-LINE SIDE SLIDING PASS-THRU WINDOWS
 
          A.SS100 Series In-Line Side-Slider - Automatic Electric Open/Close Window:
          ** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete five of the next six paragraphs.
          1.Unit Size:
          a.SS100-1 Unit Size: 50 inches wide x 38 inches high (1270 mm x 965 mm); Service Opening: 20-7/8 inches wide x 27-5/8 inches high (530 mm x 702 mm).
          b.SS100-2 Unit Size: 47-1/2 inches wide x 43-1/2 inches high (1207 mm x 1105 mm); Service Opening: 19-5/8 inches wide x 33-1/8 inches high (499 mm x 841 mm).
          c.SS100-3 Unit Size: 47-1/2 inches x 36 inches high (1207 mm x 914 mm); Service Opening: 19-5/8 inches wide x 25-5/8 inches high (499 mm x 651 mm).
          d.SS100-4 Unit Size: 39 inches wide x 38 inches high (991 mm x 965 mm); Service Opening: 19-5/8 inches wide x 19-5/8 inches high (499 mm x 499 mm).
          e.SS100-5 Unit Size: 39 inches wide x 45 inches high (991 mm x 1143 mm); Service Opening: 15-3/8 inches wide x 34-5/8 inches high (499 mm x 880 mm).
          f.SS100-C Unit Size: Custom _______ inches wide x _______ inches high.
          2.Window Type: Side-sliding, one moving panel.
          3.Window Operation: Automatic electric motor driven open / close with optical sensor with three position logic lock. Fully automatic open/close, locked open, locked close.
          ** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two paragraphs.
          4.Opening Direction (when viewed from outside):
          a.XO, Right panel slides to left.
          b.OX, Left panel slides to right.
          5.Frame: Extruded Aluminum.
          ** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete four of the next five paragraphs.
          6.Bottom Sill:
          a.Standard Sill, angled downwards towards exterior, integral window guide track.
          b.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
          c.Standard Sill, angled downwards towards exterior, integral window guide track, integral illuminated greeting panel.
          d.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel cover, integral illuminated greeting panel.
          e.Low profile sill, rectangular tube profile, window guide block at interlocker.
          7.Header:
          a.Standard 7 inch (178 mm) header and mechanical compartment.
          8.Hardware:
          a.Security Bar: Drop down aluminum lock bar.
          9.Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
          ** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete six of the next seven paragraphs.
          10.Glazing:
          a.1/4 inch (6 mm) clear tempered glass.
          b.1/4 inch (6 mm) tinted tempered glass, specified tint:____________.
          c.1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
          d.1/4 inch (6 mm) custom laminate glass, specified tint ________or interlayer___________
          e.1/4 inch (6 mm) Clear Lexan.
          f.1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
          g.1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings________________________
          11.Weatherproofing:
          a.Interlocking jambs between moving panel and frame.
          b.Interlocking jambs between moving panel and fixed panel.
          c.Double mohair seals on all edges of moving panel.
          12.Glazing Sealant:
          a.Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120 Silicon.
          b.Glazing Sealant : CR Laurence Category 33S.
          ** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project.
          13.Electrical:
          a.110-120V 60Hz 15A circuit.
          b.220-240V 50/60Hz 15A circuit.
 
          B.SS200 Series In-Line Side-Slider - Manual Open/Manual Close Window:
          ** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete six of the next seven paragraphs.
          1.Size:
          a.SS200-1 Unit Size: 50 inches wide x 38 inches high (1270 mm x 965 mm); Service Opening: 20-7/8 inches wide x 27-5/8 inches high (530 mm x 702 mm).
          b.SS200-2 Unit Size: 47-1/2 inches wide x 43-1/2 inches high (1207 mm x 1105mm); Service Opening: 19-5/8 inches wide x 33-1/8 inches high (499 mm x 841mm).
          c.SS200-3 Unit Size: 47-1/2 inches x 36 inches high (1207 mm x 914 mm); Service Opening: 19-5/8 inches wide x 25-5/8 inches high (499 mm x 651 mm).
          d.SS200-4 Unit Size: 39 inches wide x 38 inches high (991 mm x 965 mm); Service Opening: 19-5/8 inches wide x 19-5/8 inches high (499 mm x 499 mm).
          e.SS200-5 Unit Size: 39 inches wide x 45 inches high (991 mm x 1143 mm); Service Opening: 15-3/8 inches wide x 34-5/8 inches high (499 mm x 880 mm).
          f.SS200-6 Unit Size: 36 inches wide x 24 inches high (914 mm x 610 mm); Service Opening: 15 inches wide x 13-3/8 inches high (499 mm x 340 mm).
          g.SS200-C Unit Size: Custom _______ inches wide x _______ inches high.
          2.Window Type: Side-sliding, one moving panel.
          3.Window Operation: Manual open, manual close.
          ** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two paragraphs.
          4.Opening Direction (when viewed from outside):
          a.XO, Right panel slides to left.
          b.OX, Left panel slides to right.
          5.Frame: Extruded Aluminum.
          ** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete four of the next five paragraphs.
          6.Bottom Sill:
          a.Standard Sill, angled downwards towards exterior, integral window guide track.
          b.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
          c.Standard Sill, angled downwards towards exterior, integral window guide track, integral illuminated greeting panel.
          d.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel cover, integral illuminated greeting panel.
          e.Low profile sill, rectangular tube profile, window guide block at interlocker.
          ** NOTE TO SPECIFIER ** Select Header Type. Delete one of the next two paragraphs.
          7.Header:
          a.Standard 7 inch (178 mm) header and mechanical compartment.
          b.Low profile 3-3/4 inch (95 mm) inch header and mechanical compartment.
          8.Hardware:
          a.Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
          b.Security Lock: Automatic self locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
          c.Security Bar: Drop down aluminum lock bar.
          9.Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
          ** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete six of the next seven paragraphs.
          10.Glazing:
          a.1/4 inch (6 mm) clear tempered glass.
          b.1/4 inch (6 mm) tinted tempered glass, specified tint: ____________.
          c.1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
          d.1/4 inch (6 mm) custom laminate glass, specified tint ________or interlayer___________.
          e.1/4 inch (6 mm) Clear Lexan.
          f.1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
          g.1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings________________________.
          11.Weatherproofing:
          a.Interlocking jambs between moving panel and frame.
          b.Interlocking jambs between moving panel and fixed panel.
          c.Double mohair seals on all edges of moving panel.
          12.Glazing Sealant:
          a.Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
          b.Silicon Glazing Sealant : CR Laurence Category 33S.
 
          C.SS300 Series In-Line Side-Slider - Manual Open/Self Close Window:
          1.Size:
          ** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete five of the next six paragraphs.
          a.SS300-1 Unit Size: 50 inches wide x 38 inches high (1270 mm x 965 mm); Service Opening: 20-7/8 inches wide x 27-5/8 inches high (530 mm x 702mm).
          b.SS300-2 Unit Size: 47-1/2 inches wide x 43-1/2 inches high (1207 mm x 1105 mm); Service Opening: 19-5/8 inches wide x 33-1/8 inches high (499 mm x 841 mm).
          c.SS300-3 Unit Size: 47-1/2 inches x 36 inches high (1207mm x 914 mm); Service Opening: 19-5/8 inches wide x 25-5/8 inches high (499 mm x 651 mm).
          d.SS300-4 Unit Size: 39 inches wide x 38 inches high (991 mm x 965 mm); Service Opening: 19-5/8 inches wide x 19-5/8 inches high (499 mm x 499 mm).
          e.SS300-5 Unit Size: 39 inches wide x 45 inches high (991 mm x 1143 mm); Service Opening: 15-3/8 inches wide x 34-5/8 inches high (499 mm x 880 mm).
          f.SS300-C Unit Size: Custom _______ inches wide x _______ inches high.
          ** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two paragraphs.
2.Opening Direction (when viewed from outside):
          g.OX, Right to Left.
          h.XO, Left to Right.
          2.Window Type: Side-sliding, one moving panel.
          3.Frame: Extruded Aluminum.
          ** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete four of the next five paragraphs.
          4.Bottom Sill:
          a.Standard Sill, angled downwards towards exterior, integral window guide track.
          b.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
          c.Standard Sill, angled downwards towards exterior, integral window guide track, integral illuminated greeting panel.
          d.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel cover, integral illuminated greeting panel.
          e.Low profile sill, rectangular tube profile, window guide block at interlocker.
          ** NOTE TO SPECIFIER ** Select Header Type. Delete one of the next two paragraphs.
          5.Header:
          a.Standard 7 inch (178 mm) header and mechanical compartment.
          b.Low profile 3-3/4 inch (95 mm) header and mechanical compartment.
          6.Hardware:
          a.Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
          b.Security Lock: Automatic self locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
          c.Security Bar: Drop down aluminum lock bar.
          7.Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
          ** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete six of the next seven paragraphs.
          8.Glazing:
          a.1/4 inch (6 mm) clear tempered glass.
          b.1/4 inch (6 mm) tinted tempered glass, specified tint:____________.
          c.1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
          d.1/4 inch (6 mm) custom laminate glass, specified tint ________or interlayer___________.
          e.1/4 inch (6 mm) Clear Lexan.
          f.1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
          g.1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings________________________.
          9.Weatherproofing:
          a.Interlocking jambs between moving panel and frame.
          b.Interlocking jambs between moving panel and fixed panel.
          c.Double mohair seals on all edges of moving panel.
          10.Glazing Sealant:
          a.Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
          b.Silicon Glazing Sealant : CR Laurence Category 33S.
 
          D.W100 Series In-Line Side-Slider with Transom - Automatic Electric Open/Close Window:
          ** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete five of the next six paragraphs.
          1.Unit Size:
          a.W100-1 Unit Size: 50 inches wide x 54 inches high (1270 mm x 1372 mm); Slider unit 38 inches (965 mm) high; Transom 16 inches (406 mm) high; Service Opening: 20-7/8 inches wide x 27-5/8 inches high (530 mm x 702 mm).
          b.W100-2 Unit Size: 47-1/2 inches wide x 59-1/2 inches high (1207 mm x 1511 mm); Slider unit 43-1/2 inches high (1105 mm); Transom 16 inches (406 mm) high; Service Opening: 19-5/8 inches wide x 33-1/8 inches high (499 mm x 841 mm).
          c.W100-3 Unit Size: 47-1/2 inches high x 52 inches high (1207 mm x 1321 mm), Slider unit 36 inches high (914 mm); Transom 16 inches (406 mm) high; Service Opening: 19-5/8 inches wide x 25-5/8 inches high (499 mm x 651 mm).
          d.W100-4 Unit Size: 39 inches wide x 54 inches high (991 mm x 1372 mm); Slider unit 38 inches high (965 mm); Transom 16 inches (406 mm) high; Service Opening: 19-5/8 inches wide x 19-5/8 inches high (499 mm x 499 mm).
          e.W100-5 Unit Size: 39 inches wide x 61 inches high (991 mm x 1549 mm), Slider unit 45 inches high (1143 mm); Transom 16 inches (406 mm) high; Service Opening: 15-3/8 inches wide x 34-5/8 inches high (499 mm x 880 mm).
          f.W100-C Unit Size: Custom _______ inches wide x _______ inches high; Slider ________inches high; Transom __________ inches high. Note Slider height + Transom height must equal Unit height.
          2.Window Type: Side-sliding, one moving panel.
          3.Window Operation: Automatic electric motor driven open / close with optical sensor with three position logic lock. Fully automatic open/close, locked open, locked close.
          ** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two paragraphs.
          4.Opening Direction (when viewed from outside):
          a.XO, Right panel slides to left.
          b.OX, Left panel slides to right.
          5.Frame: Extruded Aluminum.
          ** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete four of the next five paragraphs.
          6.Bottom Sill:
          a.Standard Sill, angled downwards towards exterior, integral window guide track.
          b.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
          c.Standard Sill, angled downwards towards exterior, integral window guide track, integral illuminated greeting panel.
          d.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel cover, integral illuminated greeting panel.
          e.Low profile sill, rectangular tube profile, window guide block at interlocker.
          7.Header:
          a.Standard 7 inch (178 mm) header and mechanical compartment.
          8.Hardware:
          a.Security Bar: Drop down aluminum lock bar.
          9.Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
          ** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete six of the next seven paragraphs.
          10.Glazing:
          a.1/4 inch (6 mm) clear tempered glass.
          b.1/4 inch (6 mm) tinted tempered glass, specified tint:____________.
          c.1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
          d.1/4 inch (6 mm) custom laminate glass, specified tint ________or interlayer___________.
          e.1/4 inch (6 mm) Clear Lexan.
          f.1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
          g.1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings________________________.
          11.Weatherproofing:
          a.Interlocking jambs between moving panel and frame.
          b.Interlocking jambs between moving panel and fixed panel.
          c.Double mohair seals on all edges of moving panel.
          12.Glazing Sealant:
          a.Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120 Silicon.
          b.Glazing Sealant : CR Laurence Category 33S.
          ** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project.
          13.Electrical:
          a.110-120V 60Hz 15A circuit.
          b.220-240V 50/60Hz 15A circuit.
 
          E.W200 Series In-Line Side-Slider with Transom - Manual Open/Manual Close Window:
          ** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete six of the next seven paragraphs.
          1.Size:
          a.W200-1 Unit Size: 50 inches wide x 54 inches high (1270 mm x 1372 mm); Slider unit 38 inches (965 mm) high; Transom 16 inches (406 mm) high; Service Opening: 20-7/8 inches wide x 27-5/8 inches high (530 mm x 702 mm).
          b.W200-2 Unit Size: 47-1/2 inches wide x 59-1/2 inches high (1207 mm x 1511 mm); Slider unit 43-1/2 inches high (1105mm); Transom 16 inches (406 mm) high; Service Opening: 19-5/8 inches wide x 33-1/8 inches high (499 mm x 841 mm).
          c.W200-3 Unit Size: 47-1/2 inches high x 52 inches high (1207mm x 1321 mm), Slider unit 36 inches high (914 mm); Transom 16 inches (406 mm) high; Service Opening: 19-5/8 inches wide x 25-5/8 inches high (499 mm x 651mm).
          d.W200-4 Unit Size: 39 inches wide x 54 inches high (991 mm x 1372 mm); Slider unit 38 inches high (965 mm); Transom 16 inches (406 mm) high; Service Opening: 19-5/8 inches wide x 19-5/8 inches high (499 mm x 499 mm).
          e.W200-5 Unit Size: 39 inches wide x 61 inches high (991 mm x 1549 mm), Slider unit 45 inches high (1143 mm); Transom 16 inches (406 mm) high; Service Opening: 15-3/8 inches wide x 34-5/8 inches high (499 mm x 880 mm).
          f.W200-C Unit Size: Custom _______ inches wide x _______ inches high; Slider ________inches high; Transom __________ inches high. Note Slider height + Transom height must equal Unit height.
          2.Window Type: Side-sliding, one moving panel.
          3.Window Operation: Manual open, manual close.
          ** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two paragraphs.
          4.Opening Direction (when viewed from outside):
          a.XO, Right panel slides to left.
          b.OX, Left panel slides to right.
          5.Frame: Extruded Aluminum.
          ** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete four of the next five paragraphs.
          6.Bottom Sill:
          a.Standard Sill, angled downwards towards exterior, integral window guide track.
          b.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
          c.Standard Sill, angled downwards towards exterior, integral window guide track, integral illuminated greeting panel.
          d.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel cover, integral illuminated greeting panel.
          e.Low profile sill, rectangular tube profile, window guide block at interlocker.
          ** NOTE TO SPECIFIER ** Select Header Type. Delete one of the next two paragraphs.
          7.Header:
          a.Standard 7 inch (178 mm) header and mechanical compartment.
          b.Low profile 3-3/4 inch (95 mm) header and mechanical compartment.
          8.Hardware:
          a.Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
          b.Security Lock: Automatic self locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
          c.Security Bar: Drop down aluminum lock bar.
          9.Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
          ** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete six of the next seven paragraphs.
          10.Glazing:
          a.1/4 inch (6 mm) clear tempered glass.
          b.1/4 inch (6 mm) tinted tempered glass, specified tint:____________.
          c.1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
          d.1/4 inch (6 mm) custom laminate glass, specified tint ________or interlayer___________.
          e.1/4 inch (6 mm) Clear Lexan.
          f.1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
          g.1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings________________________.
          11.Weatherproofing:
          a.Interlocking jambs between moving panel and frame.
          b.Interlocking jambs between moving panel and fixed panel.
          c.Double mohair seals on all edges of moving panel.
          12.Glazing Sealant:
          a.Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
          b.Silicon Glazing Sealant : CR Laurence Category 33S.
 
          F.W300 Series In-Line Side-Slider with Transom - Manual Open/Self Close Window:
          1.Size:
          ** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete five of the next six paragraphs.
          a.W300-1 Unit Size: 50 inches wide x 54 inches high (1270 mm x 1372 mm); Slider unit 38 inches (965 mm) high; Transom 16 inches (406 mm) high; Service Opening: 20-7/8 inches wide x 27-5/8 inches high (530 mm x 702 mm).
          b.W300-2 Unit Size: 47-1/2 inches wide x 59-1/2 inches high (1207mm x 1511mm); Slider unit 43-1/2 inches high (1105 mm); Transom 16 inches (406 mm) high; Service Opening: 19-5/8 inches wide x 33-1/8 inches high (499 mm x 841 mm).
          c.W300-3 Unit Size: 47-1/2 inches high x 52 inches high (1207 mm x 1321 mm), Slider unit 36 inches high (914 mm); Transom 16 inches (406 mm) high; Service Opening: 19-5/8 inches wide x 25 5/8 inches high (499 mm x 651 mm).
          d.W300-4 Unit Size: 39 inches wide x 54 inches high (991 mm x 1372 mm); Slider unit 38 inches high (965 mm); Transom 16 inches (406 mm) high; Service Opening: 19-5/8 inches wide x 19-5/8 inches high (499 mm x 499 mm).
          e.W300-5 Unit Size: 39 inches wide x 61 inches high (991 mm x 1549 mm), Slider unit 45 inches high (1143 mm); Transom 16 inches (406 mm) high; Service Opening: 15-3/8 inches wide x 34-5/8 inches high (499 mm x 880 mm).
          f.W300-C Unit Size: Custom _______ inches wide x _______ inches high; Slider ________inches high; Transom __________ inches high. Note Slider height + Transom height must equal Unit height.
          ** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two paragraphs.
          2.Opening Direction (when viewed from outside):
          a.OX, Right to Left.
          b.XO, Left to Right.
          3.Window Type: Side-sliding, one moving panel.
          4.Frame: Extruded Aluminum.
          ** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete four of the next five paragraphs.
          5.Bottom Sill:
          a.Standard Sill, angled downwards towards exterior, integral window guide track.
          b.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
          c.Standard Sill, angled downwards towards exterior, integral window guide track, integral illuminated greeting panel.
          d.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel cover, integral illuminated greeting panel.
          e.Low profile sill, rectangular tube profile, window guide block at interlocker.
          ** NOTE TO SPECIFIER ** Select Header Type. Delete one of the next two paragraphs.
          6.Header:
          a.Standard 7 inch (178 mm) header and mechanical compartment.
          b.Low profile 3-3/4 inch (95 mm) header and mechanical compartment.
          7.Hardware:
          a.Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
          b.Security Lock: Automatic self locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
          c.Security Bar: Drop down aluminum lock bar.
          8.Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
          ** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete six of the next seven paragraphs.
          9.Glazing:
          a.1/4 inch (6 mm) clear tempered glass.
          b.1/4 inch (6 mm) tinted tempered glass, specified tint:____________.
          c.1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
          d.1/4 inch (6 mm) custom laminate glass, specified tint ________or interlayer___________.
          e.1/4 inch (6 mm) Clear Lexan.
          f.1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
          g.1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings________________________.
          10.Weatherproofing:
          a.Interlocking jambs between moving panel and frame.
          b.Interlocking jambs between moving panel and fixed panel.
          c.Double mohair seals on all edges of moving panel.
          11.Glazing Sealant:
          a.Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
          b.Silicon Glazing Sealant: CR Laurence Category 33S.
 
          G.SB100 Series In-Line Bi-Parting Side-Slider Automatic Electric Open/Close Window:
          ** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete one of the next two paragraphs.
          1.Size:
          a.SB100-1 Unit Size: 53-1/2 inches wide x 37-1/2 inches high (1359 mm x 953 mm); Service Opening: 20-1/4 inches wide x 27-1/4 inches high (514 mm x 692 mm).
          b.SB100-C Unit Size : _______ inches wide x _______ inches high.
          2.Window Operation: Automatic electric motor driven open / close with optical sensor and three position logic lock. Fully automatic open/close, locked open, locked close.
          3.Window Type: Bi-parting, Side-sliding, dual moving panels, linked operation.
          4.Frame: Extruded Aluminum.
          ** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete four of the next five paragraphs.
          5.Bottom Sill:
          a.Standard Sill, angled downwards towards exterior, integral window guide track.
          b.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
          c.Standard Sill, angled downwards towards exterior, integral window guide track, integral illuminated greeting panel.
          d.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel cover, integral illuminated greeting panel.
          e.Low profile sill, rectangular tube profile, window guide block at interlocker.
          6.Header:
          a.Standard 7 inch (178 mm) header and mechanical compartment.
          7.Hardware:
          a.Security Bar: Drop down aluminum lock bars.
          8.Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
          ** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete six of the next seven paragraphs.
          9.Glazing:
          a.1/4 inch (6 mm) clear tempered glass.
          b.1/4 inch (6 mm) tinted tempered glass, specified tint:____________.
          c.1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
          d.1/4 inch (6 mm) custom laminate glass, specified tint ________or interlayer___________.
          e.1/4 inch (6 mm) Clear Lexan.
          f.1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
          g.1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings________________________.
          10.Weatherproofing:
          a.Interlocking jambs between moving panel and frame.
          b.Interlocking jambs between moving panel and fixed panel.
          c.Double mohair seals on all edges of moving panel.
          11.Glazing Sealant:
          a.Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
          12.Silicon Glazing Sealant : CR Laurence Category 33S.
          ** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project.
          13.Electrical:
          a.110-120V 60Hz 15A circuit.
          b.220-240V 50/60Hz 15A circuit.
 
          H.SB200 Series In-Line Bi-Parting Side-Slider Manual Open/Close Window:
          ** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete one of the next two paragraphs.
          1.Size:
          a.SB200-1 Unit Size: 53-1/2 inches wide x 37-1/2 inches high (1359 mm x 953 mm); Service Opening: 20-1/4 inches wide x 27-1/4 inches high (514 mm x 692 mm).
          b.SB200-C Unit Size : _______ inches wide x _______ inches high.
          2.Window Operation: Manual open / close - Bi-parting.
          3.Window Type: Side-sliding, two moving panels, linked operation.
          4.Frame: Extruded Aluminum.
          5.Bottom Sill:
          a.Standard Sill, angled downwards towards exterior, integral window guide track.
          b.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel sill cover.
          c.Standard Sill, angled downwards towards exterior, integral window guide track, integral illuminated greeting panel.
          d.Standard Sill, angled downwards towards exterior, integral window guide track, stainless steel cover, integral illuminated greeting panel.
          e.Low profile sill, rectangular tube profile, window guide block at interlocker.
          ** NOTE TO SPECIFIER ** Select Header Type. Delete one of the next two paragraphs.
          6.Header:
          a.Standard 7 inch (178 mm) header and mechanical compartment.
          b.Low profile 3-3/4 inch (95 mm) header and mechanical compartment.
          7.Hardware:
          a.Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
          b.Security Lock: Automatic self locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
          c.Security Bar: Drop down aluminum lock bar.
          8.Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
          ** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete six of the next seven paragraphs.
          9.Glazing:
          a.1/4 inch (6 mm) clear tempered glass.
          b.1/4 inch (6 mm) tinted tempered glass, specified tint:____________.
          c.1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
          d.1/4 inch (6 mm) custom laminate glass, specified tint ________or interlayer___________
          e.1/4 inch (6 mm) Clear Lexan.
          f.1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
          g.1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings________________________
          10.Weatherproofing:
          a.Interlocking jambs between moving panel and frame.
          b.Interlocking jambs between moving panel and fixed panel.
          c.Double mohair seals on all edges of moving panel.
          11.Glazing Sealant:
          a.Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
          b.Silicon Glazing Sealant : CR Laurence Category 33S.
 
          2.3IN-LINE VERTICAL LIFT PASS-THRU WINDOWS
 
          A.IL 100 Series In-Line Vertical Lift Automatic Electric Open/Close Window:
          ** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete one of the next two paragraphs.
          1.Size:
          a.IL100-1 Unit Size: 24 inches wide x 48 inches high (610 mm x 1220 mm); Service Opening: 20-1/2 inches wide x 21-3/4 inches high (521 mm x 552 mm).
          b.IL100-C Unit Size: _______ inches wide x _______ inches high.
          2.Window Operation: Automatic electric motor driven open / close with optical sensor with three position logic lock. Fully automatic open/close, locked open, locked close.
          3.Window Type: Vertical lift, one moving panel.
          4.Frame: Extruded Aluminum.
          ** NOTE TO SPECIFIER ** Specify the required sill configuration for the pass-thru window. Delete one of the next two paragraphs
          5.Bottom Sill:
          a.Rectangular aluminum tube, track free.
          b.No Sill.
          6.Hardware:
          a.Security Lock: Spring loaded plunger lock.
          7.Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
          8.Handle: 3 inch (76 mm) formed aluminum handle.
          ** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete two of the next three paragraphs.
          9.Glazing:
          a.1/4 inch (6 mm) clear tempered glass.
          b.1/4 inch (6 mm) tinted tempered glass, specified tint:____________.
          c.1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
          d.1/4 inch (6 mm) custom laminate glass, specified tint ________or interlayer___________.
          e.1/4 inch (6 mm) Clear Lexan.
          10.Weatherproofing:
          a.Mohair seals on all edges of moving panels.
          11.Glazing Sealant:
          a.Face Vinyl - Extruded Polymers for Glazing, 1nc. FC-120.
          b.Silicon Glazing Sealant: CR Laurence Category 33S.
          ** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project.
          12.Electrical:
          a.110V 60Hz 15A circuit.
          b.Electrical: 220V 50/60Hz 15A circuit.
 
          B.IL200 Series In-Line Vertical Lift Manual Open/Close Window:
          ** NOTE TO SPECIFIER ** Specify the service unit size for each pass-thru window. Custom window sizes are available on request. Delete one of the next two paragraphs.
          1.Size:
          a.IL200-1 Unit Size: 24 inches wide x 48 inches high (610 mm x 1220 mm); Service Opening: 20-1/2 inches wide x 21-3/4 inches high (521 mm x 552 mm).
          b.IL200-C Unit Size: _______ inches wide x _______ inches high.
          2.Window Operation: Manual open / close.
          3.Window Type: Vertical lift, one moving panel.
          4.Frame: Extruded Aluminum.
          ** NOTE TO SPECIFIER ** Specify the required sill configuration for the pass-thru window. Delete one of the next two paragraphs.
          5.Bottom Sill:
          a.Rectangular aluminum tube, track free.
          b.No Sill.
          6.Hardware:
          a.Security Lock: Spring loaded plunger lock.
          7.Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
          8.Handle: 3 inch (76 mm) formed aluminum handle.
          ** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete two of the next three paragraphs.
          9.Glazing:
          a.1/4 inch (6 mm) clear tempered glass.
          b.1/4 inch (6 mm) tinted tempered glass, specified tint: ____________.
          c.1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
          d.1/4 inch (6 mm) custom laminate glass, specified tint ________or interlayer___________.
          e.1/4 inch (6 mm) Clear Lexan.
          10.Weatherproofing:
          a.Mohair seals on all edges of moving panels.
          11.Glazing Sealant:
          a.Face Vinyl - Extruded Polymers for Glazing, 1nc. FC-120.
          b.Silicon Glazing Sealant: CR Laurence Category 33S.
 
          C.SUI 100 Series In-Line Vertical Lift Automatic Electric Open/Close Window:
          ** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete one of the next two paragraphs.
          1.Size:
          a.SUI100-1 Unit Size: 24 inches wide x 48 inches high (610mm x 1220mm); Service Opening: 20-1/2 inches wide x 21-3/4 inches high (521 mm x 552 mm).
          b.SUI100-C Unit Size: _______ inches wide x _______ inches high.
          2.Window Operation: Automatic electric motor driven open / close with optical sensor with three position logic lock. Fully automatic open/close, locked open, locked close.
          3.Window Type: Vertical lift, one moving panel.
          4.Frame: Extruded Aluminum.
          5.Bottom Sill:
          a.Rectangular aluminum tube, track free.
          b.No Sill.
          6.Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
          ** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete six of the next seven paragraphs.
          7.Glazing:
          a.1/4 inch (6 mm) clear tempered glass.
          b.1/4 inch (6 mm) tinted tempered glass, specified tint:____________.
          c.1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
          d.1/4 inch (6 mm) custom laminate glass, specified tint ________or interlayer___________
          e.1/4 inch (6 mm) Clear Lexan.
          f.1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
          g.1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings________________________
          8.Weatherproofing:
          a.Interlocking jambs between moving panel and frame.
          b.Interlocking jambs between moving panel and fixed panel.
          c.Double mohair seals on all edges of moving panel.
          9.Glazing Sealant:
          a.Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
          10.Silicon Glazing Sealant : CR Laurence Category 33S.
          ** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project.
          11.Electrical:
          a.110-120V 60Hz 15A circuit.
          b.220-240V 50/60Hz 15A circuit.
 
          D.SUI 200 Series In-Line Vertical Lift Manual Open/Manual Close Window:
          ** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete one of the next two paragraphs.
          1.Size:
          a.SU200-1 Unit Size: 24 inches wide x 48 inches high (610 mm x 1220 mm); Service Opening: 20-1/2 inches wide x 21-3/4 inches high (521 mm x 552 mm).
          b.SUI200-C Unit Size: _______ inches wide x _______ inches high.
          2.Window Operation: Manual open, manual close.
          3.Frame: Extruded Aluminum.
          4.Bottom Sill:
          a.Rectangular aluminum tube, track free.
          b.No Sill.
          5.Hardware:
          a.Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
          6.Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
          ** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete six of the next seven paragraphs.
          7.Glazing:
          a.1/4 inch (6 mm) clear tempered glass.
          b.1/4 inch (6 mm) tinted tempered glass, specified tint:____________.
          c.1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
          d.1/4 inch (6 mm) custom laminate glass, specified tint ________or interlayer___________.
          e.1/4 inch (6 mm) Clear Lexan.
          f.1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
          g.1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings________________________.
          8.Weatherproofing:
          a.Interlocking jambs between moving panel and frame.
          b.Interlocking jambs between moving panel and fixed panel.
          c.Double mohair seals on all edges of moving panel.
          9.Glazing Sealant:
          a.Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
          b.Silicon Glazing Sealant : CR Laurence Category 33S.
 
          2.4BUMP-OUT PASS-THRU WINDOWS
 
          A.CSP 100 Series Side Slider Automatic Electric Open/Close Window:
          1.Size:
          ** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete one of the next two paragraphs.
          a.CSP200 Unit Size: 47-5/8 inches wide by 56-1/2 inches high, projected 14 inches (1210 mm x 1435 mm x 356 mm); Service Opening: 18 inches wide x 36 1/8 inches high (457 mm x 918 mm).
          ** NOTE TO SPECIFIER ** Select Opening Operation. Delete one of the next two paragraphs.
          2.Window Operation: Automatic electric motor driven open / close with optical sensor with three position logic lock. Fully automatic open/close, locked open, locked close.
          ** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two paragraphs.
          3.Opening Direction (when viewed from outside):
          a.XO, Right panel slides to left.
          b.OX, Left panel slides to right.
          4.Frame: Extruded Aluminum.
          ** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete four of the next five paragraphs
          5.Hood: Sheet steel, powder coat to match window finish.
          6.Bottom Sill:
          a.Integral stainless steel sill, window guide block at interlocker.
          7.Hardware:
          a.Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
          b.Security Lock: Automatic self locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
          c.Security Bar: Drop down aluminum lock bar.
          8.Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
          ** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete six of the next seven paragraphs.
          9.Glazing:
          a.1/4 inch (6 mm) clear tempered glass.
          b.1/4 inch (6 mm) tinted tempered glass, specified tint: ____________.
          c.1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
          d.1/4 inch (6 mm) custom laminate glass, specified tint ________or interlayer___________.
          e.1/4 inch (6 mm) Clear Lexan.
          f.1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
          g.1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings ________________________.
          10.Weatherproofing:
          a.Interlocking jambs between moving panel and frame.
          b.Interlocking jambs between moving panel and fixed panel.
          c.Double mohair seals on all edges of moving panel.
          11.Glazing Sealant:
          a.Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
          b.Silicon Glazing Sealant : CR Laurence Category 33S.
          ** NOTE TO SPECIFIER ** Specify appropriate electrical requirements based on country of project.
          12.Electrical:
          a.110-120V 60Hz 15A circuit.
          b.220-240V 50/60Hz 15A circuit.
 
          B.CSP200 Series Side Slider Manual Open/Close Window:
          1.Size:
          ** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete one of the next two paragraphs.
          a.CSP200 Unit Size: 47-5/8 inches wide by 56-1/2 inches high; Service Opening: 18 inches wide x 36-1/8 inches high (457 mm x 918 mm).
          ** NOTE TO SPECIFIER ** Select Opening Operation. Delete one of the next two paragraphs.
          2.Window Type: Side-sliding, one moving panel.
          3.Window Operation: Manual open, manual close.
          ** NOTE TO SPECIFIER ** Select Opening Direction. Delete one of the next two paragraphs.
          4.Opening Direction (when viewed from outside):
          a.XO, Right panel slides to left.
          b.OX, Left panel slides to right.
          5.Frame: Extruded Aluminum.
          ** NOTE TO SPECIFIER ** Select Bottom Sill Type. Delete four of the next five paragraphs
          6.Hood: Sheet steel, powder coat to match window finish.
          7.Bottom Sill:
          a.Integral stainless steel sill, window guide block at interlocker.
          8.Hardware:
          a.Handle: 7 inch (178 mm) Aluminum Handle Taymor Industries 25-4007.
          b.Security Lock: Automatic self locking Adams Rite Deadlatch MS1848-11 with aluminum spring loaded thumb latch Adams-Rite 1000-21-23.
          c.Security Bar: Drop down aluminum lock bar.
          9.Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
          ** NOTE TO SPECIFIER ** Specify the required glazing method for the pass-thru window. Delete six of the next seven paragraphs.
          10.Glazing:
          a.1/4 inch (6 mm) clear tempered glass.
          b.1/4 inch (6 mm) tinted tempered glass, specified tint: ____________.
          c.1/4 inch (6 mm) laminated glass (1/8 - .030 - 1/8 inch make-up).
          d.1/4 inch (6 mm) custom laminate glass, specified tint ________or interlayer___________.
          e.1/4 inch (6 mm) Clear Lexan.
          f.1 inch (25 mm) Insulated 1/8 - 3/4 -1/8 inch (3-19-3 mm) clear tempered glass.
          g.1 inch (25 mm) insulated glass custom make-up, specified glass type, thickness, tints and/or coatings________________________.
          11.Weatherproofing:
          a.Interlocking jambs between moving panel and frame.
          b.Interlocking jambs between moving panel and fixed panel.
          c.Double mohair seals on all edges of moving panel.
          12.Glazing Sealant:
          a.Face Vinyl - Extruded Polymers for Glazing, Inc. FC-120.
          b.Silicon Glazing Sealant : CR Laurence Category 33S.
          ** NOTE TO SPECIFIER ** Easi-Serv's Pana-Vista windows are a unique, oversized, single hung window designed to be installed in hospitality or retail establishments that are looking for an open-air concept that can be easily opened and closed. The window replaces conventional aluminum framed store front and features a fixed lower panel, and a counter balanced drop down upper panel. Delete if not required.
 
          2.5DROP DOWN PASS-THRU WINDOWS
 
          A.PV-200 Drop-down Vertical Lift Window:
          ** NOTE TO SPECIFIER ** Specify the unit size for each pass-thru window. Custom window sizes are available on request. Delete one of the next two paragraphs.
          1.Size:
          a.PV-200 Maximum Unit Size: 60 inches wide x 96 inches high (1524 mm x 2438 mm); Service Opening: 56 inches wide x 40 inches high (1422 mm x 1016 mm).
          ** NOTE TO SPECIFIER ** Unit Size: 40" to 60" (1015 to 1525mm) wide, 72" to 96" (1830 to 2440mm) high. Service Opening: width less 4 inches (102 mm), height less 2 inches (51 mm).
          b.PV-200 Nominal Unit Size: _______ inches wide x _______ inches high.
          2.Window Operation: Manual Open/Close. Moving panels shall be counterbalanced and guided with UHMW blocks.
          3.Window Type: Vertical lift, one moving panel.
          4.Frame: Extruded Aluminum.
          5.Hardware:
          a.Security Lock: Spring loaded plunger lock.
          6.Fasteners: Robertson Head zinc plated self-tapping machine screws and stainless steel rivets.
          7.Handle: 3 inch (76 mm) formed aluminum handle.
          8.Glazing:
          a.1 inch (25 mm) insulated tempered glass unit. Constructed with 1/8 inch (3 mm) tempered glass each side with sealed air space.
          ** NOTE TO SPECIFIER ** Delete appearance not required.
          1)Appearance: Clear glass unit.
          2)Appearance: Tinted glass unit.
          ** NOTE TO SPECIFIER ** Delete if not required.
          3)Provide Low-E coating.
          9.Weatherproofing:
          a.Windows shall be weatherproof and built with interlocking jambs and sills.
 
          2.6FINISH
          ** NOTE TO SPECIFIER ** Specify one of the following anodized or powder coat finishes required for pass-thru windows. Delete Finishes not required.
 
          A.Anodized:
          ** NOTE TO SPECIFIER ** Select finish. Delete one of the following two paragraphs.
          1.Clear Anodized, AA-M10-C22-A31 Class II.
          2.Statuary Dark Bronze, AA-M10-C22-A34 Class II.
          3.Black Anodized, AA-M10-C22-A34 Class II.
 
          B.Custom Color:
          1.Powder Coat Painted: Sherwin Williams POWDURA Polyester TGIC Powder Coating or equivalent.
          2.Baked Enamel System - 2 Stage Duranar.
          3.High Performance Baked Enamel.
          ** NOTE TO SPECIFIER ** Insert specified color, or remove if color is to be selected.
          4.Specified custom color by RAL number - ______________________ or provide color sample to match.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine areas to receive pass-thru windows. Notify architect of conditions that would adversely affect installation or subsequent use. Do not proceed with installation until unsatisfactory conditions are corrected.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Ensure openings to receive pass thru windows are plumb, level, square, accurately aligned, correctly located and within manufacturer's tolerances.
 
          3.3INSTALLATION
 
          A.Install all products in this section in accordance with manufacturer's instructions.
 
          B.Install windows plumb, level, square, true to line, and without warp or rack.
 
          C.Anchor windows securely in place to supports. Use attachment methods permitting adjustment for construction tolerances, irregularities, alignment, expansion and contraction.
 
          D.Separate aluminum from other metal surfaces using bituminous coatings or other means approved by Architect.
 
          E.Install metal flashings as specified in Section 07620.
 
          F.Install joint sealers as specified in Section 07920.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if pass-through windows are not powered.
 
          G.Connect electrical power as specified in Section 16100.
 
          3.4ADJUSTING
 
          A.Adjust moving panels to be weathertight in closed position.
 
          B.Adjust moving panels hardware to function properly for smooth operation without binding.
 
          3.5CLEANING
 
          A.Clean units and remove all excess joint sealers before project closeout using cleaning agents and methods approved by the manufacturer.
 
          3.6PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION