MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 08589
 
         
IMPACT RESISTANT WINDOWS AND DOORS
 
         
 
         
Copyright 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Eastern Metal Supply; standard and custom aluminum extrusions and vinyl products.
.
This section is based on the products of Eastern Metal Supply, which is located at:
3600 23rd Ave. S.
Lake Worth, FL 33461
Toll Free Tel: 800-432-2204
Tel: 561-533-6061
Fax: 561-588-4780
Email: request info
Web: www.easternmetal.com
[ Click Here ] for additional information.
Eastern Metal Supply is a quality distributor of standard and custom aluminum extrusions and sheet products. EMS consists of seven nationwide service centers totaling over 700,000 square feet of distribution and manufacturing space and over 14 million pounds of inventory. Founded in 1982 by Susie Walsh and Greg Weekes, EMS has earned a reputation throughout the United States as a first-class supplier of quality aluminum products based upon the principles of service and quality.
Set apart by customer service that is second to none, EMS offers quality aluminum extrusions and sheet products, competitive pricing, and trend setting business solutions that give our customers the assurance they need to get the job done right.
"Just-In-Time Delivery" is the backbone of our business today. Stocking inventory and shipping it as needed saves our customers valuable warehouse space. It also assures them that the products they need will be there when they need them.
Whether it's sign extrusions, hurricane protection, sunshades, hand railing, or even a custom aluminum extrusion to your specifications, Eastern Metal Supply is the aluminum extrusions supplier that delivers quality products to your door.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Vinyl impact hurricane rated windows.
 
          B.Aluminum impact windows.
 
          C.Aluminum impact sliding glass doors.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry.
 
          B.Section 07260 - Vapor Retarders.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from list below not required by text of edited section.
 
          A.AAMA/WDMA/CSA 101/I.S. 2/A440 - Standard Specification for Windows, Doors, and Unit Skylights.
 
          B.ASTM International (ASTM):
          1.ASTM A 307 - Standard Specification for Carbon Steel Bolts and Studs, 60,000 PSI Tensile Strength.
          2.ASTM A 653 - Standard Specification for Steel Sheet, Zinc Coated (Galvanized) or Zinc Iron Alloy Coated (Galvannealed) by the Hot Dip Process.
          3.ASTM D 256 - Standard Test Methods for Determining the Izod Pendulum Impact Resistance of Plastics.
          4.ASTM D 635 - Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Plastics in a Horizontal Position.
          5.ASTM D 638 - Standard Test Method for Tensile Properties of Plastics
          6.ASTM D 790 - Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials.
          7.ASTM D 792 - Standard Test Methods for Density and Specific Gravity (Relative Density) of Plastics by Displacement.
          8.ASTM D 1929 - Standard Test Method for Determining Ignition Temperature of Plastics.
          9.ASTM D 2843 - Standard Test Method for Density of Smoke from the Burning or Decomposition of Plastics.
          10.ASTM E 330 - Structural Performance of Exterior Windows, Curtain Walls and Doors by Uniform Static Air Pressure Difference.
          11.ASTM E 1886 - Standard Test method for Performance of Exterior Windows, Curtain Walls, Doors and Storm Shutters Impacted by Missiles and Exposed to Cyclic Pressure Differentials.
          12.ASTM E 1996 - Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors and Storm Shutters Impacted by Windborne Debris in Hurricanes.
 
          C.Florida Building Code (FBC).
 
          D.American Iron and Steel Institute (AISI).
 
          E.German Institute for Standardization (DIN): DIN 50018 - Resistance to Sulphur Dioxide.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          4.Cleaning and maintenance instructions.
 
          C.Shop Drawings: Indicate materials, layout, dimensions, profiles, mounting configuration, fasteners, anchors, hardware, finishes, interface with adjacent construction and accessories.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Door Certifications and Labeling:
          1.Per section 1707.4.2 of the Florida Building Code, exterior windows, sliding and patio glass doors are required to be labeled. Section 1707.4.3 requires exterior door assemblies to be only tested. There is no specific requirement for labeling of exterior doors.
          2.For exterior windows, sliding and patio glass doors, Chapter 17, Section 1707.4.2.1, of the FBC requires the label to identify the manufacturer, performance characteristics and approved product certification agency, testing laboratory, evaluation entity or Miami-Dade Notice of Acceptance to indicate compliance with the requirements of one of the following specifications: ANSI/AAMA/NWWDA 101/I.S. 2-97 or TAS 202 (HVHZ shall comply with TAS 202)."
 
          B.Manufacturer Qualifications: Minimum 5 years experience manufacturing similar products.
 
          C.Installer Qualifications: Minimum 2 years experience installing similar products.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation. Handle as recommended by manufacturer.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          1.8SEQUENCING AND SCHEDULING
 
          A.Conference: Convene a pre-installation conference to establish procedures to maintain optimum working conditions and to coordinate this work with related and adjacent work.
 
          1.9WARRANTY
 
          A.Lifetime warranty on vinyl frames.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Eastern Metal Supply, which is located at: 3600 23rd Ave. S. ; Lake Worth, FL 33461; Toll Free Tel: 800-432-2204; Tel: 561-533-6061; Fax: 561-588-4780; Email: request info; Web: www.easternmetal.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** We offer the only vinyl impact window in the State of Florida with the Good Housekeeping Seal of Approval in addition to an array of other quality impact windows and doors. Our team of more than 400 employees will continue to develop and refine our products with the same quality and customer service you have come to expect from EMS for almost 30 years. Delete if not required.
 
          2.2VINYL IMPACT HURRICANE RATED WINDOWS
          ** NOTE TO SPECIFIER ** Our Earthwise™ vinyl and vinyl IMPACT hurricane rated windows are built specifically for Florida's and the Southeast United States' varied and extreme weather conditions, including the latest technologies for energy savings, and impact protection from hurricane and storm conditions. We offer a complete range of standard as well as custom replacement or new construction windows, and encourage you to work with our professional sales team to determine which best suits your application, including designer and custom window options.
 
          A.Product: Earthwise™ Vinyl IMPACT Hurricane Rated Windows as manufactured by Eastern Metal Supply.
          1.Size and configuration: As indicated on drawings.
          2.Performance:
          a.Impact rated per FBC where HVHZ approval not required or achieved through approved HVHZ window protection.
          b.DPS as specified.
          3.Construction - General:
          a.Frame and Sash: Fusion welded 3-1/4 inches (83 mm) shall provide an Impenetrable barrier to air and water penetration and the impact strength, stability, and rigidity,
          b.Cove Mold: Traditional wood window exterior appearance.
          c.Sill (operating sash units): 5 degree sloped sill shall provide improved water runoff in driving rain.
          d.Head (operating sash units): Deeply pocketed head with weather stripping to resist air infiltration.
          e.Extrusion Construction: .070 inch (1.8 mm) walls.
          ** NOTE TO SPECIFIER ** Options. Delete options not required.
          f.Muntin: GBG.
          g.Muntin: SDL.
          ** NOTE TO SPECIFIER ** Delete grid not required.
          h.Grid: None.
          i.Grid: Colonial.
          j.Grid: Prairie.
          k.Grid: Perimeter.
          l.Color: White interior.
          ** NOTE TO SPECIFIER ** Delete color not required.
          m.Color: White exterior.
          n.Color: Desert Sand exterior.
          o.Color: Bronze exterior.
          ** NOTE TO SPECIFIER ** Delete window type and series not required.
          4.Single Hung:
          a.Balance: Coil Pak Balancers.
          b.Lift: Attractive integral lift rail.
          c.Sash: Tilt Sash for easy cleaning.
          d.Series: 2451 (LMI-Nailing Fin).
          1)DPS: +/- 50. Wind Zone 4-Missle Level D.
          2)FL#: 14604.8.
          3)FPA#: 12283.3.
          4)Maximum Test Size: 48 inches by 72 inches (1219 mm by 1829 mm).
          5)Configuration: O/X.
          6)Glazing: IG construction-1/8 inch (3 mm) annealed glass/laminate-1/8 inch (3 mm) annealed glass/0.090 inch (2.3 mm) PVB by Solutia/1/8 inch (3 mm) annealed glass.
          e.Series: 2461 (LMI-Nailing Flange).
          1)DPS: +/- 50. Wind Zone 4-Missle Level D.
          2)FL#: 14604.9.
          3)FPA#: 12283.4.
          4)Maximum Test Size: 48 inches by 72 inches (1219 mm by 1829 mm).
          5)Configuration: O/X.
          6)Glazing: IG construction-1/8 inch (3 mm) annealed glass/laminate-1/8 inch (3 mm) annealed glass/0.090 inch (2.3 mm) PVB by Solutia/1/8 inch (3 mm) annealed glass.
          5.Double Hung:
          a.Balance: Coil Pak Balancers.
          b.Lift: Attractive integral lift rail.
          c.Sash: Tilt Sash for easy cleaning.
          d.Series: 2551 (LMI-Nailing Fin).
          1)DPS: +/- 50. Wind Zone 4-Missle Level D.
          2)FL#: 14593.3.
          3)FPA#: 12282.3.
          4)Maximum Test Size: 48 inches by 72 inches (1219 mm by 1829 mm).
          5)Configuration: X/X.
          6)Glazing: IG construction-1/8 inch (3 mm) annealed glass/laminate-1/8 inch (3 mm) annealed glass/0.090 inch (2.3 mm) PVB by Solutia/1/8 inch (3 mm) annealed glass.
          e.Series: 2561 (LMI-Nailing Flange).
          1)DPS: +/- 50. Wind Zone 4-Missle Level D.
          2)FL#: 14608.6.
          3)FPA#: 12282.4.
          4)Maximum Test Size: 48 inches by 72 inches (1219 mm by 1829 mm).
          5)Configuration: X/X.
          6)Glazing: IG construction-1/8 inch (3 mm) annealed glass/laminate-1/8 inch (3 mm) annealed glass/0.090 inch (2.3 mm) PVB by Solutia/1/8 inch (3 mm) annealed glass.
          6.Picture Window:
          a.Window Configuration: Refer to drawings.
          b.Series: 2456 (LMI-Nailing Fin).
          1)DPS: +/- 50. Wind Zone 4-Missle Level D.
          2)FL#: 14608.6.
          3)FPA#: 12284.3.
          4)Maximum Test Size: 64 inches by 84 inches (1626 mm by 2134 mm).
          5)Configuration: O.
          6)Glazing: IG construction-3/16 inch (4.8 mm) annealed glass/laminate-3/16 inch (4.8 mm) annealed glass/0.075 inch (1.9 mm) PVB by Solutia/3/16 inch (4.8 mm) annealed glass.
          c.Series: 2466 (LMI-Nailing Flange).
          1)DPS: +/- 60. Wind Zone 4-Missle Level D.
          2)FL#: 14608.7.
          3)FPA#: 12284.4.
          4)Maximum Test Size: 64 inches by 84 inches (1626 mm by 2134 mm).
          5)Configuration: O.
          6)Glazing: IG construction-3/16 inch (4.8 mm) annealed glass/laminate-3/16 inch (4.8 mm) annealed glass/0.075 inch (1.9 mm) PVB by Solutia/3/16 inch (4.8 mm) annealed glass.
          d.Series: 2456 (LMI-Nailing Fin).
          1)DPS: +/- 120.
          2)AAMA Rating: FW-C80 (AAMA/WDMA/CSA 101/I.S.2/A440-05).
          3)FL#: 14608.6.
          4)FPA#: 12284.3.
          5)Maximum Test Size: 64 inches by 84 inches (1626 mm by 2134 mm).
          6)Configuration: O.
          7)Glazing: IG construction-5/16 inch (7.9 mm) annealed glass/laminate-5/16 inch (7.9 mm) annealed glass/0.075 inch (1.9 mm) PVB Sea Storm by Solutia/3/16 inch (4.8 mm) annealed glass.
          e.Series: 2466 (LMI-Nailing Flange).
          1)DPS: +/- 120.
          2)AAMA Rating: FW-C80 (AAMA/WDMA/CSA 101/I.S.2/A440-05).
          3)FL#: 14608.7.
          4)FPA#: 12284.4.
          5)Maximum Test Size: 64 inches by 84 inches (1626 mm by 2134 mm).
          6)Configuration: O.
          7)Glazing: IG construction-5/16 inch (7.9 mm) annealed glass/laminate-3/16 inch (4.8 mm) annealed glass/0.075 inch (1.9 mm) PVB Sea Storm by Solutia/3/16 inch (4.8 mm) annealed glass.
          7.Casement:
          a.Lock: Multi-point lock.
          b.Hardware: Truth Hardware with tamper proof "E-Guard".
          c.Series: 2651 (LMI-Nailing Fin).
          1)DPS: +/- 50.
          2)FL#: 14609.3.
          3)FPA#: 12285.3.
          4)Maximum Test Size: 37 inches by 75 inches (940 mm by 1905 mm).
          5)Configuration:
          6)Glazing: IG construction-.
          d.Series: 2661 (LMI-Nailing Flange).
          1)DPS: +/- 50.
          2)FL#: 14609.4.
          3)FPA#: 12285.4.
          4)Maximum Test Size: 37 inches by 75 inches (940 mm by 1905 mm).
          5)Configuration:
          6)Glazing: IG construction-.
          ** NOTE TO SPECIFIER ** We also offer a complete range of aluminum IMPACT hurricane rated new and replacement windows, built specifically for Florida, using the latest technologies for energy savings and severe storm conditions. All of our aluminum IMPACT windows use a frame depth of 3-1/4 inches (83 mm) for superior strength and durability, and double veined felts to maximize prevention of air and water penetration. Preloaded spring balancers ensure ease of operation and longer life, and with custom orders can accommodate any glass option including insulated glass for greater energy efficiency. Also available in designer and custom options. Delete if not required.
 
          2.3ALUMINUM IMPACT WINDOWS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Product: Aluminum IMPACT Windows as manufactured by Eastern Metal Supply.
          1.Size: As indicated on the drawings.
          2.Performance:
          a.Impact rated per FBC where HVHZ approval is required. External independent window protection is not required.
          b.FBC Product Approval: HVHZ. TAS201/202/203-94 compliant. Large Missile Impact Rated.
          c.DPS as specified.
          ** NOTE TO SPECIFIER ** Delete type and series not required.
          3.Construction:
          a.Frame Depth 3-1/4 inches (83 mm).
          b.Weather Stripping (operating sash units): Double veined felts.
          c.Components: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete muntin not required.
          d.Muntin: Flat.
          e.Muntin: Profile.
          ** NOTE TO SPECIFIER ** Delete grid not required.
          f.Grid: None.
          g.Grid: Colonial.
          h.Grid: Prairie.
          i.Grid: Perimeter.
          ** NOTE TO SPECIFIER ** Delete color not required.
          j.Color: White.
          k.Color: Bronze.
          4.Single Hung: Series: FWI 1000 SH.
          a.Balances: Spring pre-loaded.
          ** NOTE TO SPECIFIER ** Maximum Size 53-1/8 inches by 96 inches (1349 mm by 2438 mm).
          b.Performance Class (DPS): +/- 75. Large Missile Impact Rated.
          1)FL#: 14604.4.
          2)FPA#: 9319.1.
          3)Maximum Test Size: 48 inches by 72 inches (1219 mm by 1829 mm).
          4)Configuration: O/X.
          5)Glazing: IG construction-1/8 inch (3 mm) heat strengthened glass/0.090 inch (2.3 mm) Saflex by Solutia/1/8 inch (3 mm) heat strengthened glass/0.250 inch (6 mm) air space/1/8 inch (3 mm) heat strengthened glass.
          c.Performance Class (DPS): +120/-150. Large Missile Impact Rated.
          1)FL#: 14604.5.
          2)FPA#: 9319.2.
          3)Maximum Test Size: 53-1/2 inches by 76-1/2 inches (1359 mm by 1943 mm).
          4)Configuration: O/X.
          5)Glazing: Laminate construction-3/16 inch (4.8 mm) heat strengthened glass/0.10 inch (2.5 mm) HP by Solutia/3/16 inch (4.8 mm) heat strengthened glass.
          d.Performance Class (DPS): +/- 60. Large Missile Impact Rated.
          1)FL#: 14604.3.
          2)FPA#: 12008.3.
          3)Maximum Test Size: 53-1/8 inches by 96 inches (1349 mm by 2438 mm).
          4)Configuration: O/X.
          5)Glazing: Laminate construction-1/8 inch (3 mm) annealed glass/0.090 inch (2.3 mm) Safety Plus II Interlayer/1/8 inch (3 mm) annealed glass.
          e.Performance Class (DPS): +60/-80. Large Missile Impact Rated. FER-Passed.
          1)FL#: 14604.2.
          2)FPA#: 12008.2.
          3)Maximum Test Size: 53-1/8 inches by 72 inches (1349 mm by 1829 mm).
          4)Configuration: O/X.
          5)Glazing: Laminate construction-3/16 inch (4.8 mm) heat strengthened glass/0.090 inch (2.3 mm) Saflex Keepsafe Maximum/3/16 inch (4.8 mm) annealed glass.
          f.Performance Class (DPS): +80/-100. Large Missile Impact Rated.
          1)FL#: 14604.2.
          2)FPA#: 12008.2.
          3)Maximum Test Size: 53-1/8 inches by 77 inches (1349 mm by 1956 mm).
          4)Configuration: O/X.
          5)Glazing: Laminate construction-3/16 inch (4.8 mm) heat strengthened glass/0.090 inch (2.3 mm) Saflex IIIG PVB Interlayer/3/16 inch (4.8 mm) heat strengthened glass.
          ** NOTE TO SPECIFIER ** Maximum Size XO - 74 inches by 63 inches (1880 mm by 1600 mm). Maximum Size XOX - 120 inches by 63 inches (3048 mm by 1600 mm).
          5.Horizontal Slider: Series FWI 1000 HR.
          a.Rollers: Heavy duty.
          b.Sash: Removable.
          c.Performance Class (DPS): +/- 80. Large Missile Impact Rated. FER-Passed.
          1)FL#: 14610.3.
          2)FPA#: 4147.3.
          3)Maximum Test Size: 72 inches by 60 inches (1829 mm by 1524 mm).
          4)Configuration: O/X.
          5)Glazing: Laminate construction-3/16 inch (4.8 mm) heat strengthened glass/0.090 inch (2.3 mm) Saflex Keepsafe Maximum/3/16 inch (4.8 mm) heat strengthened glass.
          ** NOTE TO SPECIFIER ** Maximum Size XO - 74 inches by 63 inches (1880 mm by 1600 mm). Maximum Size XOX - 120 inches by 63 inches (3048 mm by 1600 mm).
          6.Horizontal Slider: Series FWI 1000 HRP.
          a.Rollers: Heavy duty.
          b.Sash: Removable.
          c.Performance Class (DPS): +100/-120. Large Missile Impact Rated.
          1)FL#: 14610.4.
          2)FPA#: 9616.2.
          3)Maximum Test Size: 74-1/8 inches by 63 inches (1883 mm by 1600 mm).
          4)Configuration: O/X.
          5)Glazing: Laminate construction-3/16 inch (4.8 mm) heat strengthened glass/0.10 inch (2.3 mm) PVB Interlayer by Solutia/3/16 inch (4.8 mm) heat strengthened glass.
          d.Performance Class (DPS): +100/-120. Large Missile Impact Rated.
          1)FL#: 14610.4.
          2)FPA#: 9616.1
          3)Maximum Test Size: 120 inches by 63 inches (3048 mm by 1600 mm).
          4)Configuration: X/O/X.
          5)Glazing: Laminate construction-3/16 inch (4.8 mm) heat strengthened glass/0.10 inch (2.3 mm) PVB Interlayer by Solutia/3/16 inch (4.8 mm) heat strengthened glass.
          7.Picture Window: FWI 1200 PW.
          a.Performance Class (DPS): +/- 90 Large Missile Impact Rated.
          1)FL#: 14608.3.
          2)FPA#: 9292.1
          3)Maximum Test Size: 144 inches by 48 inches (3658 mm by 1219 mm).
          4)Configuration: O.
          5)Glazing: Laminate construction-3/16 inch (4.8 mm) heat strengthened glass/0.10 inch (2.3 mm) PVB Interlayer by Solutia/3/16 inch (4.8 mm) heat strengthened glass.
          b.Performance Class (DPS): +/- 100
          1)FPA#: 4158.3
          2)Maximum Test Size: 84 inches by 48 inches (2134 mm by 1219 mm).
 
          2.4ALUMINUM IMPACT DOORS
          ** NOTE TO SPECIFIER ** Our FD 8100 doors eliminate limits on architectural styling, with numerous color combinations of metal and glass, our doors are the right answer for any new construction or remodeling project. And as with our windows, all of our products have been tested to ASTM impact standards, the industry benchmark for 3rd party test criteria. Available in 90 degree or 135 degree configurations. Delete if not required.
 
          A.Product: FD 8100 Doors as manufactured by Eastern Metal Supply.
          ** NOTE TO SPECIFIER ** Maximum Size 32 feet by 10 feet (9754 mm by 3048 mm), 40 feet by 9 feet (1219 mm by 2743 mm).
          1.Size and configuration: As indicated on drawings.
          2.Performance:
          a.Impact rated per FBC where HVHZ approval is required. External independent window protection is not required.
          b.FBC Product Approval: HVHZ. TAS201/202/203-94 compliant. Large Missile Impact Rated. Wind Zone 4 - Missile Level D.
          c.AAMA/WDMA/CSA 101/I.S.2/A440-05.
          d.ASTM: E1886-1996 Wind Zone.
          e.DPS as specified.
          3.Construction:
          ** NOTE TO SPECIFIER ** Delete lock combination not required.
          a.Lock: Dual mortise lock w/anti-slam device.
          b.Secondary Lock: Standard on 8 feet (2438 mm) or taller panels.
          c.2-point locking system.
          d.Stainless steel duel tandem rollers with precision ground bearings.
          e.Adjustable dual cams on lock.
          f.Weep holes in track.
          g.Anodized track pan with snap on cover.
          h.Snap on jamb covers.
          ** NOTE TO SPECIFIER ** Delete sill not required.
          i.Sill: 4 inches (102 mm) sill on panel. Standard.
          j.Sill: 8 inches (203 mm) sill on panel.
          ** NOTE TO SPECIFIER ** Options. Delete options not required.
          k.Muntin: Colonial Muntins.
          l.Anodized Track Cap. Provide on O panels.
          m.2 piece screen adapter. Provide on OXO & OXXO systems.
          ** NOTE TO SPECIFIER ** Delete frame/track size not required.
          4.Frame/Track Size: 2D2T w/ screen (Head by Jamb by Sill): 6-3/8inches by 6-1/4inches by 7-1/16 inches (162 mm by 159 mm by 179 mm).
          5.Frame/Track Size: 2D2T no screen (Head by Jamb by Sill): 5-3/16inches by 5-1/16inches by 5-13/16 inches (132 mm by 129 mm by 148 mm).
          6.Frame/Track Size: 2D2T retro (Head by Jamb by Sill): 5-3/16inches by 5-1/16inches by 5-13/16 inches (132 mm by 129 mm by 148 mm).
          7.Frame/Track Size: 3D3T with screen (Head by Jamb by Sill): 8-7/8inches by 8-5/8inches by 9-1/2 inches (225 mm by 219 mm by 241 mm).
          8.Frame/Track Size: 3D3T no screen (Head by Jamb by Sill): 7-11/16inches by 7-1/2inches by 8-3/8 inches (195 mm by 191 mm by 213 mm).
          9.Frame/Track Size: 4D4T no screen (Head by Jamb by Sill): 10-3/16inches by 9-15/16inches by 10-13/16 inches (259 mm by 252 mm by 275 mm).
          ** NOTE TO SPECIFIER ** Delete track riser height not required.
          10.Track Riser: 1-3/4 inches (44.5 mm).
          11.Track Riser: 2-3/4 inches (70 mm).
          12.Track Riser: 3-15/16 inches (84 mm).
          ** NOTE TO SPECIFIER ** Delete grid not required.
          13.Grid: None.
          14.Grid: Colonial.
          15.Grid: Prairie.
          16.Grid: Perimeter.
          ** NOTE TO SPECIFIER ** Delete color not required.
          17.Color: White.
          18.Color: Bronze.
          19.SGD Series: 135 Degree FD8100-LMI.
          a.Performance Class (DPS): +50/-50. Large Missile Impact Rated. Wind Zone 4 - Missile Level D. Class: SD-C50.
          1)FL#: 14605.2.
          2)FPA#: .
          3)Maximum Test Size: 192 inches wide by 120 inches high (4877 mm by 3048 mm). 49.5 inches (1257 mm) wide panel.
          4)Configuration: XXXXXXXX (Four Track. Bi-parting).
          5)Glazing: Laminate construction-3/16 inch (4.8 mm) heat strengthened glass/0.10 inch (2.5 mm) Interlayer by Solutia/3/16 inch (4.8 mm) heat strengthened glass.
          20.SGD Series: 90 Degree FD8100-LMI.
          a.Performance Class (DPS): +60/-60. Large Missile Impact Rated. Wind Zone 4 - Missile Level D. Class: SD-C60.
          1)FL#: 14605.4.
          2)FPA#: .
          3)Maximum Test Size: 240 inches wide by 120 inches high (6096 mm by 3048 mm). 50.5 inches (1283 mm) wide panel.
          4)Configuration: XXXXXXXX (Four Track. Bi-parting).
          5)Glazing: Laminate construction-3/16 inch (4.8 mm) heat strengthened glass/0.10 inch (2.5 mm) Interlayer by Solutia/3/16 inch (4.8 mm) heat strengthened glass.
          21.SGD Series: FD8100.
          a.Performance Class (DPS): +50/-50. Large Missile Impact Rated. Wind Zone 4 - Missile Level D. Class: SD-R50.
          1)FL#: 14605.6.
          2)FPA#: .
          3)Maximum Test Size: 240 inches wide by 110 inches high (6096 mm by 2794 mm). 60.12 inches (1527 mm) wide panel.
          4)Configuration: OXXX.
          5)Glazing: Laminate construction-3/16 inch (4.8 mm) heat strengthened glass/0.10 inch (2.5 mm) Interlayer by Solutia/3/16 inch (4.8 mm) heat strengthened glass.
          b.Performance Class (DPS): +60/-60. Large Missile Impact Rated. Wind Zone 4 - Missile Level D. Class: SD-C60.
          1)FL#: 14605.6.
          2)FPA#: .
          3)Maximum Test Size: 240 inches wide by 110 inches high (6096 mm by 2794 mm). 60.12 inches (1527 mm) wide panel.
          4)Configuration: OXXX.
          5)Glazing: IG construction-1/8 inch (3 mm) heat strengthened glass/Laminate 3/16 inch (4.8 mm) heat strengthened glass/ 0.10 inch (2.5 mm) Interlayer by Solutia/3/16 inch (4.8 mm) heat strengthened glass.
          c.Performance Class (DPS): +60/-60. Large Missile Impact Rated. Wind Zone 4 - Missile Level D. Class: SD-C60.
          1)FL#: 14605.7.
          2)FPA#: .
          3)Maximum Test Size: 240 inches wide by 110 inches high (6096 mm by 2794 mm). 60.12 inches (1527 mm) wide panel.
          4)Configuration: OXXX.
          5)Glazing: Laminate construction-3/16 inch (4.8 mm) heat strengthened glass/0.075 inch (1.9 mm) Solutia Interlayer/3/16 inch (4.8 mm) heat strengthened glass.
          d.Performance Class (DPS): +100/-100. Large Missile Impact Rated. Wind Zone 4 - Missile Level D. Class: SD-C100.
          1)FL#: 14605.7.
          2)FPA#: .
          3)Maximum Test Size: 192 inches wide by 108 inches high (4877 mm by 2743 mm). 49.5 inches (1257 mm) wide panel.
          4)Configuration: OXXX.
          5)Glazing: Laminate construction-3/16 inch (4.8 mm) heat strengthened glass/0.10 inch (2.5 mm) Interlayer by Solutia/3/16 inch (4.8 mm) heat strengthened glass.
          e.Performance Class (DPS): +110/-110. Large Missile Impact Rated. Wind Zone 4 - Missile Level D. Class: SD-C110.
          1)FL#: 14605.7.
          2)FPA#: .
          3)Maximum Test Size: 192 inches wide by 96 inches high (4877 mm by 2438 mm). 49 inches (1245 mm) wide panel.
          4)Configuration: OXXX.
          5)Glazing: Laminate construction-3/16 inch (4.8 mm) heat strengthened glass/0.10 inch (2.5 mm) Interlayer by Solutia/3/16 inch (4.8 mm) heat strengthened glass.
          f.Performance Class (DPS): +90/-90. Large Missile Impact Rated. Wind Zone 4 - Missile Level D. Class: SD-C90.
          1)FL#: 14605.8.
          2)FPA#: .
          3)Maximum Test Size: 236 inches wide by 120 inches high (5994 mm by 3048 mm). 49.5 inches (1257 mm) wide panel.
          4)Configuration: OXXXX.
          5)Glazing: Laminate construction-3/16 inch (4.8 mm) heat strengthened glass/0.10 inch (2.5 mm) Interlayer by Solutia/3/16 inch (4.8 mm) heat strengthened glass.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Product: 6000 SGD Doors as manufactured by Eastern Metal Supply.
          1.Size and configuration: As indicated on drawings.
          2.Performance:
          a.Impact rated per FBC where HVHZ approval is required. External independent window protection is not required.
          b.AAMA/NWWDA170: 101/I.S.2.-A440-05.
          c.ASTM: 1886-1996 MD201202203.
          d.DPS as specified.
          3.Construction:
          ** NOTE TO SPECIFIER ** Delete lock combination not required.
          a.Lock: Mortise lock.
          b.Secondary Lock: Standard on 8 feet (2438 mm) or taller panels.
          ** NOTE TO SPECIFIER ** Delete handle set not required.
          c.Handle Set: Wood handle.
          d.Handle Set: Apollo Handle Set - Metal.
          e.Handle Set: Keyed Apollo Handle Set.
          f.Muntin: Flat.
          ** NOTE TO SPECIFIER ** Delete sill not required.
          g.Sill: 4 inches (102 mm) sill on panel. Standard.
          h.Sill: 8 inches (203 mm) sill on panel.
          ** NOTE TO SPECIFIER ** Options. Delete options not required.
          i.Anodized Track Cap. Provide on O panels.
          j.2 piece screen adapter. Provide on OXO & OXXO systems.
          ** NOTE TO SPECIFIER ** When Ordering a screen you must order an additional track.
ie. 2 panel with screen will be ordered as a 2D3T system. Delete frame/track size not required.
          4.Frame/Track Size: 2D2T no screen (Head by Jamb by Sill): 3-3/8 inches by 3-5/16 inches by 4-1/16 inches (86 mm by 84 mm by 103 mm).
          5.Frame/Track Size: 2D3T with screen (Head by Jamb by Sill): 5 inches by 4-7/8 inches by 6-1/16 inches (127 mm by 124 mm by 154 mm).
          6.Frame/Track Size: 3D3T no screen (Head by Jamb by Sill): 5 inches by 4-7/8 inches by 6-1/16 inches (127 mm by 124 mm by 154 mm).
          7.Frame/Track Size: 3D4T with screen (Head by Jamb by Sill): 6-11/16inches by 6-1/2inches by 7-11/16 inches (170 mm by 165 mm by 195 mm).
          8.Frame/Track Size: 4D4T no screen (Head by Jamb by Sill): 6-11/16inches by 6-1/2inches by 7-11/16 inches (170 mm by 165 mm by 195 mm).
          ** NOTE TO SPECIFIER ** Delete track riser height not required.
          9.Track Riser: 2-1/4 inches (57 mm).
          10.Track Riser: 3-3/8 inches (86 mm).
          ** NOTE TO SPECIFIER ** Delete grid not required.
          11.Grid: None.
          12.Grid: Colonial.
          13.Grid: Prairie.
          14.Grid: Perimeter.
          ** NOTE TO SPECIFIER ** Delete color not required.
          15.Color: White.
          16.Color: Bronze.
          17.SGD Series: FWI-6000 (LMI).
          a.Performance Class (DPS): +/- 80. HVHZ Approval (Bypass only). Large Missile Impact Rated. Class: SD-C80.
          1)FL#: 14605.10.
          2)FPA#: 4161.4
          3)Maximum Test Size: 198 inches by 96 inches (5029 mm by 2438 mm). 51 inches (1295 mm) panel width.
          4)Configuration: OXXO (Four Track. Bi-parting).
          5)Glazing: Laminate construction-3/16 inch (4.8 mm) heat strengthened glass/0.090 inch (2.3 mm) Saflex Keepsafe Maximum/3/16 inch (4.8 mm) heat strengthened glass.
          18.SGD Series: FWI-6000 (LMI).
          a.Performance Class (DPS): +/- 45. HVHZ Approval. Large Missile Impact Rated. Wind Zone 3 - Missile Level D. Class: SGD-R45.
          1)FL#: 14605.9.
          2)FPA#: 4161.4
          3)Maximum Test Size: 144 inches by 96 inches (3658 mm by 2438 mm). 49.25 inches (1251 mm) panel width.
          4)Configuration: XXX.
          5)Glazing: Laminate construction-1/8 inch (3 mm) heat strengthened glass/0.090 inch (2.3 mm) PVB Safety Plus 2 Interlayer/1/8 inch (3 mm) heat strengthened glass.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions and in proper relationship with adjacent construction.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION