| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
255 Regina Rd. Vaughan, On Canada L4L 8M3 Tel: (416) 747-7233 Fax: (416) 747-6630 E-mail: Web: www.artisticsklight.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Furnish all labor, material, plant and services required to complete fabrication and shipment of skylights as specified herein. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Work is limited to skylight system only, and includes the following. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thermal aluminum vinyl frame system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glazing and glazing gaskets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Factory installation or installation by factory approved contractor with site supervision as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07500 - Membrane Roofing: Coordination and installation of flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07600 - Flashing and Sheet Metal: Coordination and installation of counter flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07920 - Sealants: Products and installation provisions for perimeter sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 08800 - Glass: Products and installation provisions for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aluminum Association (AA) M12C22A41 - Anodized Plus Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum Association (AA) M12C22A32/A34 - Color anodized: Class II, Color Anodic Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | American Architectural Manufacturer's Association (AAMA) 501.2 - Quality Assurance and Diagnostic Water Leakage Field Check of Installed Storefronts, Curtain Walls, and Sloped Glazing Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | American Architectural Manufacturer's Association (AAMA) 605.2 - Voluntary Specification for High Performance Organic Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Architectural Aluminum manufacturers Association (AAMA) 607.1 - Voluntary Guide Specifications and Inspection Methods for Clear Anodic Finishes for Architectural Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Architectural Aluminum Manufactures Association (AAMA) 612 - Voluntary Specifications and Performance Requirements and Test Procedures for Combined Coatings of Anodic Oxide and Transparent Coatings on Architectural Aluminum, for Finishes such as Anodized Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | American Society for Testing and Materials (ASTM) B209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | American Society for Testing and Materials (ASTM) C1048 - Standard Specification for Heat-Treated Flat Glass Kind HS, Kind FT Coated and Uncoated Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | American Society for Testing and Materials (ASTM) E331 - Standard Test Method for Water Penetration of Exterior Windows, Curtain Walls, and Doors by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | American Society for Testing and Materials (ASTM) E773 - Standard Test Method for Accelerated Weathering of Sealed Insulating Glass Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | American Society for Testing and Materials (ASTM) E774 - Standard Specification for the Classification of the Durability of Sealed Insulating Glass Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | AWS Structural Welding Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Indicate materials, finishes and installation procedures recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Indicate compliance with specified design criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Indicate compliance with performance requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Include product specific glazing details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Indicate material types, gauges and finishes, fabrication details and installation details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Show glazing types, methods of attachment and thermal movement provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Indicate compliance with specified structural design criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Submitted design calculations shall bear seal of a professional engineer licensed in the State in which the skylight is to be installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Certify that engineer has reviewed shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Skylight manufacturer shall have a minimum of five years experience in skylight manufacturing, qualified by having performed similar work and having experienced workmen to perform work of type required by contract documents and licensed where appropriate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Installer shall be trained and approved by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Installer shall have five years experience with skylight type, size and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Skylights are guaranteed for a period of 5 years from date of purchase against defects in materials or workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Custom skylight systems are guaranteed for a period of 2 years from date of installation against leakage and defects in materials or workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | The guarantee is limited to repair or replacement, at manufacturer's discretion, and does not cover freight, installation, or consequential damages. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Artistic Skylight Domes Ltd., which is located at: 255 Regina Rd. ; Vaughan, ON; Canada L4L 8M3; Tel: 416-747-7233; Email: request info; Web: www.artisticskylight.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
With the use of our in house designed tubular structural skylight system we can satisfy a wide variety of shapes such as pyramids, polygons, and hipped ridge. All aluminum frame members are extruded with complete thermal break and can be painted to match almost any colour and finish. Our exclusive frame design can accommodate any slope between 18 and 60 degrees with curb openings of up to 16', and enables us to offer an industry exclusive 2 year warranty. Glazing is available in a wide variety of options, including safety glass, acrylic, and polycarbonate, in single or double glazed. Complete details and specifications are available upon request. Our butted and clustered system provides a cost-effective alternative to 'custom' skylights by combining two or more standard skylight sizes to form one unit. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SKYLIGHT PERFORMANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Load: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Deflection of framing members shall not exceed L/180 or 1 inch (25 mm) whichever is less. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Acrylic and/or polycarbonate unit skylights shall meet the requirements of uniform load test ASTM E330 that requires glazing to withstand a positive and negative test pressure of 60 psf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Air Infiltration: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acrylic and/or polycarbonate unit skylights shall meet the requirements of ASTM E283 that allows a maximum air infiltration of 0.06 cfm (.0017 cu. m/m) of the total glazed surface area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Water Infiltration: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acrylic and/or polycarbonate unit skylights shall meet the requirements of ASTM E547/E331 that allows for no water infiltration at a test pressure of 12 psf (571 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | CURB MOUNT SKYLIGHTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Vinyl Curb Frame Model PVCCM as manufactured by Artistic Skylight Domes Ltd. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The skylight shall consist of rigid high-impact extruded vinyl curb frame which incorporates a high capacity 8 degree sloped condensation gutter with drainage to exterior, and co-extruded rubber draft seal. Retaining cap frame shall be extruded, mill finish or baked enamel finish, 6063-T5 aluminum alloy with heliarc welded corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glazing shall consist of sealed double acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glazing shall consist of sealed triple acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glazing shall consist of sealed single glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing shall consist of sealed insulated glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide skylights scheduled and where noted with pyramidal glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product: Aluminum Curb Frame Model FF as manufactured by Artistic Skylight Domes Ltd. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The skylight shall consist of corrosion resistant extruded aluminum curb frame, 6063-T5 alloy, with heliarc welded corners. The skylight curb frame shall have an extruded rigid vinyl thermal break to prevent thermal transfer to interior of building which incorporates a high capacity 8 degree sloped condensation gutter with drainage to exterior, and co-extruded rubber draft seal. Retaining cap frame shall be extruded, mill finish or baked enamel finish, 6063-T5 aluminum alloy with heliarc welded corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glazing shall consist of sealed double acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glazing shall consist of sealed triple acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glazing shall consist of sealed single glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing shall consist of sealed insulated glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide skylights scheduled and where noted with pyramidal glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Product: Insulated Curb Skylight Model CL as manufactured by Artistic Skylight Domes Ltd. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The skylight shall consist of rigid high-impact extruded vinyl curb frame which incorporates a high capacity 8 degree sloped condensation gutter with drainage to exterior, and co-extruded rubber draft seal. Retaining cap frame shall be extruded, mill finish or baked enamel, 6063-T5 aluminum alloy with heliarc welded corners. Curb shall be, 9 inches (229 mm) high or 12 inches (305 mm) high as indicated or scheduled mill finish aluminum, 2 piece construction of .050 inch (1.3 mm) outer wall and .050 inch (1.3 mm) inner wall, with 2 inches (51 mm) thick fiberglass insulation and 3 inches (76 mm) aluminum mounting flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glazing shall consist of sealed double acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glazing shall consist of sealed triple acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glazing shall consist of sealed single glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing shall consist of sealed insulated glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Provide skylights scheduled and where noted with pyramidal glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | SELF FLASHING SKYLIGHTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Vinyl Base Frame Model PVCSR as manufactured by Artistic Skylight Domes Ltd. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The skylight shall consist of rigid high-impact extruded vinyl base frame (superior in thermal conductivity to aluminum) which incorporates a high capacity, 8 degree sloped condensation gutter with drainage to exterior, co-extruded rubber draft seal, and 3 inches mounting flange. Retaining cap frame shall be extruded, mill finish (optional baked enamel), 6063-T5 aluminum alloy with heliarc welded corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glazing shall consist of sealed double acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glazing shall consist of sealed triple acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glazing shall consist of sealed single glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing shall consist of sealed insulated glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product: Aluminum Base Frame Model SR as manufactured by Artistic Skylight Domes Ltd. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The skylight shall consist of corrosion resistant extruded aluminum base frame, 6063-T5 alloy, and 3 inches (76 mm) aluminum mounting flange with heliarc welded corners. The skylight base frame shall have 2 inches (51 mm) thermal insulation and an extruded rigid vinyl thermal break (to prevent thermal transfer to interior of building) which incorporates a high capacity 8 degree sloped condensation gutter with drainage to exterior, and co-extruded rubber draft seal. Retaining cap frame shall be extruded, mill finish or baked enamel, 6063-T5 aluminum alloy with heliarc welded corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Glazing shall consist of sealed double acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glazing shall consist of sealed triple acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glazing shall consist of sealed single glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing shall consist of sealed insulated glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | CIRCULAR SKYLIGHTS: | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Circular Skylight as manufactured by Artistic Skylight Domes Ltd. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The skylight shall consist of aluminum frame with thermal break and sloped condensation gutter with drainage to exterior. Retaining cap frame shall be mill finish or baked enamel, 6063-T5 aluminum alloy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Curb shall be, 9 inches (229 mm) high or 12 inches (305 mm) high mill finish aluminum, 2 piece construction of .050 inch (1.3 mm) outer wall and .050 inch (1.3 mm) inner wall, with 2 inches (51 mm) thick fiberglass insulation and 3 inches (76 mm) aluminum mounting flange. Model C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide curb mount (curb by others), Model CCM. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glazing shall consist of sealed double acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing shall consist of sealed triple acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Glazing shall consist of sealed single glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glazing shall consist of sealed insulated glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | OPERABLE SKYLIGHTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Self Flashing Operable Skylight as manufactured by Artistic Skylight Domes Ltd. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The skylight shall incorporate a heavy duty corrosion resistant chain drive operating mechanism, pin pivot hinge system and removable insect screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide 6 feet to 10 feet (1829 mm to 3048 mm) manual or electric extension poles, electric and remote control system as scheduled or indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vinyl Base Frame Model V-PVCSR: The skylight shall consist of rigid high-impact extruded vinyl base and sash frame which incorporates a high capacity 8 degree sloped condensation gutter with drainage to exterior, co-extruded rubber draft seal, and 3 inches (76 mm) mounting flange. Retaining cap frame shall be extruded, mill finish or baked enamel, 6063-T5 aluminum alloy with heliarc welded corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Aluminum Base Frame Model V-SR:. The skylight shall consist of corrosion resistant extruded aluminum base and sash frame, 6063-T5 alloy, with heliarc welded corners. The skylight incorporates a high capacity 8 degree sloped condensation gutter with drainage to exterior, and co-extruded rubber draft seal, and 3 inches (76 mm) mounting flange. Retaining cap frame shall be extruded, mill finish or baked enamel finish, 6063-T5 aluminum alloy with heliarc welded corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing shall consist of sealed double acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Glazing shall consist of sealed triple acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glazing shall consist of sealed single glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glazing shall consist of sealed insulated glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product: Curb Frame Operable Skylight as manufactured by Artistic Skylight Domes Ltd. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The skylight shall incorporate a heavy duty corrosion resistant chain drive operating mechanism, pin pivot hinge system and removable insect screen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide 6 feet to 10 feet (1829 mm to 3048 mm) manual or electric extension poles, electric and remote control system as scheduled or indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vinyl Base Frame Model V-PVCCM: The skylight shall consist of rigid high-impact extruded vinyl curb and sash frame which incorporates a high capacity 8 degree sloped condensation gutter with drainage to exterior, co-extruded rubber draft seal. Retaining cap frame shall be extruded, mill finish or baked enamel, 6063-T5 aluminum alloy with heliarc welded corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Aluminum Base Frame Model V-FF: The skylight shall consist of corrosion resistant extruded aluminum base and sash frame, 6063-T5 alloy, with heliarc welded corners. The skylight incorporates a high capacity 8 degree sloped condensation gutter with drainage to exterior, and co-extruded rubber draft seal. Retaining cap frame shall be extruded, mill finish or baked enamel finish, 6063-T5 aluminum alloy with heliarc welded corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing shall consist of sealed double acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Glazing shall consist of sealed triple acrylic domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glazing shall consist of sealed single glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Glazing shall consist of sealed insulated glass domes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | BUTTED AND CLUSTERED SKYLIGHTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Skylight shall be factory assembled Model FF-BUTTED as manufactured by Artistic Skylight Domes Ltd., Etobicoke, Ontario. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mullions shall consist of 4 inches (102 mm) or 6 inches (152 mm) (as required) mill finish or baked enamel to match skylight, extruded aluminum channel and pressure plate, 6063-T5 alloy, with resilient neoprene gaskets. Structural and intermediate supports are supplied by others. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product: Skylight shall be factory assembled Model FF-CLUSTERED as manufactured by Artistic Skylight Domes Ltd., Etobicoke, Ontario. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Mullions shall consist of 4 inches (102 mm) or 6 inches (152 mm) (as required) mill finish or baked enamel, extruded aluminum channel and pressure plate, 6063-T5 alloy, with resilient neoprene gaskets. Structural and intermediate supports are supplied by others. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | CONTINUOUS SKYLIGHTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Skylight shall be factory assembled Model CU as manufactured by Artistic Skylight Domes Ltd., Etobicoke, Ontario. Mullions shall consist of 4 inches (102 mm) mill finish or baked enamel, pre-arced, extruded aluminum channel and pressure plate, 6063-T5 alloy, with resilient neoprene and vinyl gaskets. Mullion spacing to be approximately 4 feet (1219 mm) on center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | MODEL SIZE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Model Size: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Size 2036, 14.25 inches by 30.25 inches (362 by 768 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size 2052, 14.25 inches by 46.25 inches (362 by 1172 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size 2828, 22.25 inches by 22.25 inches (565 by 565 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size 2836, 22.25 inches by 30.25 inches (565 by 768 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size 2852, 22.25 inches by 46.25 inches (565 by 1175 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size 2860, 22.25 inches by 55.00 inches (565 by 1397 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size 2876, 22.25 inches by 69.50 inches (565 by 1765 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Size 2896, 22.25 inches by 89.50 inches (565 by 2275 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Size 3636, 30.25 inches by 30.25 inches (768 by 768 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Size 3642, 30.25 inches by 37.00 inches (768 by 940 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Size 3652, 30.25 inches by 46.25 inches (768 by 1175 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Size 3660, 30.25 inches by 55.00 inches (768 by 1397 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Size 3676, 30.25 inches by 69.50 inches (768 by 1765 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Size 3696, 30.25 inches by 89.50 inches (768 by 2275 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Size 4242, 37.00 inches by 37.00 inches (940 by 940 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Size 4252, 37.00 inches by 46.25 inches (940 by 1175 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Size 4260, 37.00 inches by 55.00 inches (940 by 1397 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Size 4280, 37.00 inches by 75.00 inches (940 by 1905 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Size 5252, 46.25 inches by 46.25 inches (1175 by 1175 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Size 5260, 46.25 inches by 55.00 inches (1175 by 1397 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Size 5276, 46.25 inches by 69.50 inches (1175 by 1765 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Size 5280, 46.25 inches by 75.00 inches (1175 by 1905 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Size 5296, 46.25 inches by 89.50 inches (1175 by 2275 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Size 6060, 55.00 inches by 55.00 inches (1397 by 1397 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Size 6076, 55.00 inches by 69.50 inches (1397 by 1765 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Size 6096, 55.00 inches by 89.50 inches (1397 by 2275 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Size 7272, 67.00 inches by 67.00 inches (1703 by 1703 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Size 7296, 67.00 inches by 89.50 inches (1703 by 2275 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Size 8080, 75.00 inches by 75.00 inches (1905 by 1905 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Size 9696, 89.50 inches by 89.50 inches (2275 by 2275 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.10 | MATERIAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Framing systems shall be extruded aluminum, 6063-T5 alloy, with extruded rigid vinyl thermal break. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Exposed aluminum surfaces shall be standard mill finish or brown or clear anodized. Custom finishes and colors as scheduled or indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Sealants, as designated on drawings, shall be neutral cure architectural grade silicone. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fasteners shall be stainless steel or cadmium plated steel. Exposed fasteners to match specified color of adjacent aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Gaskets to be continuous co-extruded vinyl, neoprene, EPDM, or Santoprene rubber held with constant pressure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Glazing shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Plastic glazed units to be double glazed acrylic of thickness and colors as required by design criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 2447 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 2412 Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 2064 Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Plastic glazed units to be double glazed polycarbonate-cold formed only of thickness and colors as required by design criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Glass Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Glass glazed systems shall be double glazed of thickness and colors as required by design criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Insulated clear tempered (optional Low E, and Argon gas-filled) as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Insulated bronze, blue, gray, and green tempered (optional Low E, and Argon gas-filled) as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Heat Mirror as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Reflective tempered glass as scheduled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Tempered over laminated glass to meet Building Codes in different areas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Glass is treated as non-combustible for skylight applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.11 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Skylights shall be factory assembled and shipped as such. Work which cannot be permanently assembled will be shipped in pre-assembled sections to minimize field assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installer shall inspect area to receive skylights to determine that the conditions are in accordance with shop drawings and specifications. Any variance shall be recorded in writing and corrections made before beginning installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installation shall be in strict accordance with these specifications and the manufacturers shop drawings and installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | All materials provided by installer shall be in accordance with those shown on the shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installer shall remove all labels and protective packaging from components and shall leave the installation free of all heavy construction dirt and sealant smears. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Final cleaning and physical protection of all installed materials shall be performed by the general contractor. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||