| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of American Skylites Inc., which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
Arlington, TX 76011 Toll Free Tel: (800)772-7401 Tel: (817)633-4666 Fax: (817)633-4616 E-mail: barry@americanskylites.com Web: www.americanskylites.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Domed plastic unit skylights. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Glass skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Roof system skylights. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07500 - Membrane Roofing: Coordination and installation of flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07600 - Flashing and Sheet Metal: Coordination and installation of counter flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07920 - Sealants: Products and installation provisions for perimeter sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 08800 - Glass: Products and installation provisions for glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Aluminum Association (AA) M12C22A41 - Anodized Plus Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum Association (AA) M12C22A32/A34 - Color anodized: Class II, Color Anodic Finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | American Architectural Manufacturer's Association (AAMA) 501.2 - Quality Assurance and Diagnostic Water Leakage Field Check of Installed Storefronts, Curtain Walls, and Sloped Glazing Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | American Architectural Manufacturer's Association (AAMA) 605.2 - Voluntary Specification for High Performance Organic Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Architectural Aluminum manufacturers Association (AAMA) 607.1 - Voluntary Guide Specifications and Inspection Methods for Clear Anodic Finishes for Architectural Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Architectural Aluminum Manufactures Association (AAMA) 612 - Voluntary Specifications and Performance Requirements and Test Procedures for Combined Coatings of Anodic Oxide and Transparent Coatings on Architectural Aluminum, for Finishes such as Anodized Plus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | American Society for Testing and Materials (ASTM) B209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | American Society for Testing and Materials (ASTM) C1048 - Standard Specification for Heat-Treated Flat Glass Kind HS, Kind FT Coated and Uncoated Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | American Society for Testing and Materials (ASTM) E331 - Standard Test Method for Water Penetration of Exterior Windows, Curtain Walls, and Doors by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | American Society for Testing and Materials (ASTM) E773 - Standard Test Method for Accelerated Weathering of Sealed Insulating Glass Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | American Society for Testing and Materials (ASTM) E774 - Standard Specification for the Classification of the Durability of Sealed Insulating Glass Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | AWS Structural Welding Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Indicate materials, finishes and installation procedures recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Indicate compliance with specified design criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Indicate compliance with performance requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Include product specific glazing details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Indicate material types, gauges and finishes, fabrication details and installation details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Show glazing types, methods of attachment and thermal movement provisions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Indicate compliance with specified structural design criteria. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Submitted design calculations shall bear seal of a professional engineer licensed in the State in which the skylight is to be installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Certify that engineer has reviewed shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Skylight manufacturer shall have a minimum of ten years experience in design, fabrication and installation of custom aluminum skylight systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Installer shall be trained and approved by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Installer shall have five years experience with skylight type, size and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Performance Warranty: Provide manufacturer's written warranty covering skylight work. Warranty shall cover defective materials, workmanship and performance. Warranty shall be limited to repair or replacement of work described in this section and shall not provide for repair or replacement of work by others. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 5 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: American Skylites, Inc., which is located at: 525 113th St. ; Arlington, TX 76011; Toll Free Tel: 800-772-7401; Tel: 817-633-4666; Fax: 817-633-4616; Email: request info; Web: www.americanskylites.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SKYLIGHT PERFORMANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Load: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Deflection of framing members shall not exceed L/180 or 1 inch (25 mm) whichever is less. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Acrylic and/or polycarbonate unit skylights shall meet the requirements of uniform load test ASTM E330 that requires glazing to withstand a positive and negative test pressure of 60 psf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Impact Protection: Unit skylights shall meet Miami-Dade County Notice of Acceptance certificate required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Impact Protection: Unit skylights shall meet Texas Department of Insurance Section 120; Wind load, and Section 103: Windstorm Resistant Construction Guidelines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Air Infiltration: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acrylic and/or polycarbonate unit skylights shall meet the requirements of ASTM E283 that allows a maximum air infiltration of 0.06 cfm (.0017 cu. m/m) of the total glazed surface area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Water Infiltration: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acrylic and/or polycarbonate unit skylights shall meet the requirements of ASTM E547/E331 that allows for no water infiltration at a test pressure of 12 psf (571 Pa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | PLASTIC SKYLIGHT | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Curb Mount: Single or double domed acrylic and/or polycarbonate non-thermally broken curb mount skylight unit. Sizes as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model CM (standard dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model CM-PYR (pyramid dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Single domed acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Single dome polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Double domed acrylic/acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Double domed acrylic with outer layer of polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Double domed polycarbonate/polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Thermally Broken Curb Mount: Double domed acrylic and/or polycarbonate thermally broken curb mount skylight unit. Sizes as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model TCM (standard dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model TVCM (venting dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model TCM-PYR (pyramid dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model TCM-FG (fall protection dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Model DTCM (impact protection dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Double domed acrylic/acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Double domed acrylic with outer layer of polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Double domed polycarbonate/polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Thermally Broken Insulated Venting Curb Mount | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Venting units shall have factory installed, single point gear mechanism (maximum 12 inch (305 mm) opening) with operator handle. Venting sash shall close onto continuous Santoprene compression gasket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Insect Screen: Venting units shall have aluminum frame screen with (gray or black) fiberglass screen material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Self Flashing: Single or double domed acrylic and/or polycarbonate non-thermally broken self flashing skylight unit with curb and integral counter flashing. Sizes as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model SF (standard dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model SF-PYR (pyramid dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model SF-PYR (impact protection dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model DSF-HP (impact protection dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Single domed acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Single dome polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Double domed acrylic/acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Double domed acrylic with outer layer of polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Double domed polycarbonate/polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Curb Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 3.25 inches (82.5 mm) Standard Self Flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 3.25 inches (82.5 mm) Standard Self Flashing Pyramid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 5.25 inches (132 mm) Standard Self Flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 5.25 inches (132 mm) Standard Self Flashing Pyramid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 9 inches (229 mm) EZ Self Flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 9 inches (228 mm) Standard Self Flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 9 inches (228 mm) Standard Self Flashing Pyramid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 12 inches (305 mm) EZ Self Flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | 12 inches (305 mm) Standard Self Flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | 12 inches (305 mm) Standard Self Flashing Pyramid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Insulated Self Flashing: Double domed acrylic and/or polycarbonate unit skylights complete with 1 inch (25 mm) fiberglass insulated curb with integral counter flashing. Sizes as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model ISF (standard dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model ISF-PYR (pyramid dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Double domed acrylic/acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Double domed acrylic with outer layer of polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Double domed polycarbonate/polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Curb Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 9 inches (229 mm) EZISF Insulated Self Flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 9 inches (229 mm) Insulated Self Flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 9 inches (229 mm) Insulated Self Flashing Pyramid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 12 inches (305 mm) EZISF Insulated Self Flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 12 inches (305 mm) Insulated Self Flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 12 inches (305 mm) Insulated Self Flashing Pyramid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Thermally Broken Self Flashing: Double domed acrylic and/or polycarbonate thermally broken self flashing skylight unit with curb and integral counter flashing. Sizes as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model TSF (standard dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model TVSF (venting dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Model TSF-PYR (pyramid dome) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Model TSF-FG (fall protection) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Double domed acrylic/acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Double domed acrylic with outer layer of polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Double domed polycarbonate/polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Thermally Broken Insulated Venting Self Flashing | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Venting units shall have factory installed, single point gear mechanism (maximum 12 inch (305 mm) opening) with operator handle. Venting sash shall close onto continuous Santoprene compression gasket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Insect Screen: Venting units shall have aluminum frame screen with (gray or black) fiberglass screen material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Curb Height: 4 inches (102 mm) Thermally Broken Insulated Self Flashing curb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Curb Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 4 inches (102 mm) Thermally Broken Insulated Self Flashing Dome. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 4 inches (102 mm) Thermally Broken Insulated Self Flashing Pyramid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 9 inches (229 mm) Thermally Broken Insulated Self Flashing Dome. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 9 inches (229 mm) Thermally Broken Insulated Self Flashing Fall Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 9 inches (229 mm) Thermally Broken Insulated Self Flashing Pyramid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 12 inches (305 mm) Thermally Broken Insulated Self Flashing Dome. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | 12 inches (305 mm) Thermally Broken Insulated Self Flashing Fall Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | 12 inches (305 mm) Thermally Broken Insulated Self Flashing Pyramid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | ROOF SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Barrel Vault Skylight System: Double glazed acrylic and/or polycarbonate unit skylight system with thermally broken curb mount frame for installation on flashed curb. Sizes as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model BVCM as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Single glazed acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Single glazed polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Double glazed acrylic/acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Double glazed acrylic with outer layer of polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Double glazed polycarbonate/polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Half Round Skylight System: Double glazed acrylic and/or polycarbonate unit skylight system with thermally broken curb mount frame for installation on flashed curb. Sizes as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model HRCM as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Single glazed acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Single glazed polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Double glazed acrylic/acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Double glazed acrylic with outer layer of polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Double glazed polycarbonate/polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Ridge Lite Skylight System: Single and double glazed acrylic and/or polycarbonate unit skylight system with thermally broken curb mount frame for installation on flashed curb. Sizes as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model RLCM as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Single glazed acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Single glazed polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Double glazed acrylic/acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Double glazed acrylic with outer layer of polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Double glazed polycarbonate/polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Ridge Mount Self Flashing Skylight System: Single or double glazed acrylic and/or polycarbonate unit skylight system with non-thermally broken installation flange for installation on roof deck. Sizes as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model RMSF as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Single glazed acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Single glazed polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Double glazed acrylic/acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Double glazed acrylic with outer layer of polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Double glazed polycarbonate/polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Grid Skylight System: Single or double domed acrylic and/or polycarbonate unit skylight system with non-thermally broken curb mount frame for installation on flashed curb. Sizes as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model GSCM (standard domes) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model GSCM-PYR (pyramid domes) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Single domed acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Single dome polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Double domed acrylic/acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Double domed acrylic with outer layer of polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Double domed polycarbonate/polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Tandem Skylight System: Single or double domed acrylic and/or polycarbonate unit skylight system with non-thermally broken curb mount frame for installation on flashed curb. Sizes as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model TSCM (standard domes) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model TSCM-PYR (pyramid domes) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Single domed acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Single dome polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Double domed acrylic/acrylic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Double domed acrylic with outer layer of polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Double domed polycarbonate/polycarbonate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | GLASS SKYLIGHTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Glass Thermal Break Ridge Mount Self Flashing Skylight System: Insulated glass unit skylight system with non-thermally broken installation flange for installation on roof deck. Sizes as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model GTRM-SF (fixed) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model GTRM-SF (venting) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Venting units shall have factory installed, single point gear mechanism (maximum 12 inch (305 mm) opening) with operator handle. Venting sash shall close onto continuous Santoprene compression gasket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Insect Screen: Venting units shall have aluminum frame screen with (gray or black) fiberglass screen material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Insulated Glass: Construction shall be minimum overall thickness of 3/4 inch (19 mm) (3/16 inch glass1/2 inch air space3/16 inch glass) (4.8 mm glass13 mm air space4.8 mm glass). Insulated glass shall be factory dual sealed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glass: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Low "E". | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Low "E"/Argon gas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Tempered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Laminated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Custom as selected by architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Glass Thermal Break Curb Mount: Insulated glass unit skylights with dual polyurethane thermally broken curb mount frame for installation on flashed curb. Sizes as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model GTCM (fixed) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model GTVCM (venting) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Venting units shall have factory installed, single point gear mechanism (maximum 12 inch (305 mm) opening) with operator handle. Venting sash shall close onto continuous Santoprene compression gasket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Insect Screen: Venting units shall have aluminum frame screen with (gray or black) fiberglass screen material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Insulated Glass: Construction shall be minimum overall thickness of 3/4 inch (19 mm) (3/16 inch glass1/2 inch air space3/16 inch glass) (4.8 mm glass13 mm air space4.8 mm glass). Insulated glass shall be factory dual sealed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glass: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Low "E". | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Low "E"/Argon gas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Tempered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Laminated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Custom as selected by architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Glass Thermal Break Self Flashing: Insulated glass unit skylights with 2 polyurethane thermal breaks and 1 inch (25 mm) fiberglass insulated 4 inches (102 mm) self flashing frame for installation on roof deck. Sizes as shown on drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Model GTSF (fixed) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Model GTVSF (venting) as manufactured by American Skylites. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Venting units shall have factory installed, single point gear mechanism (maximum 12 inch (305 mm) opening) with operator handle. Venting sash shall close onto continuous Santoprene compression gasket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Insect Screen: Venting units shall have aluminum frame screen with (gray or black) fiberglass screen material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Insulated Glass: Construction shall be minimum overall thickness of 3/4 inch (19 mm) (3/16 inch glass1/2 inch air space3/16 inch glass) (4.8 mm glass13 mm air space4.8 mm glass). Insulated glass shall be factory dual sealed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Glass: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Low "E". | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Low "E"/Argon gas. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Tempered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Laminated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Custom as selected by architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Curb Mount: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Curb mount frame shall be fabricated from 6063-T5/T6 aluminum extrusion with a minimum thickness of .060 inch (1.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thermally broken curb mount frame shall be fabricated from 6063-T5/T6 aluminum extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Thickness shall be minimum .060 inch (1.5 mm) with a polyurethane thermal break to reduce thermal transfer and reduce condensation on the interior of the frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | All corners shall be welded using the heliarc process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Aluminum Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Medium bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | High performance coating, white color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | High performance coating, custom color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Curb and Curb Frame (self flashing): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Curb and curb frame shall be fabricated from 6063-T5/T6 aluminum extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thermally broken and insulated curb and curb frame shall be fabricated from 6063-T5/T6 aluminum extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Insulated curb and frame shall be fabricated from 6063-T5/T6 aluminum extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Curb mount frame shall have an integral condensation gutter and weep holes for sufficient drainage to the exterior. All corners shall be welded using the heliarc process. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Glazing track, mullions, rafters and tube rafters: Glazing track, mullions and rafters shall be fabricated from 6063-T5/T6 aluminum extrusion with a minimum thickness of .080 inch (2.0 mm). Mullions shall have an exterior compression mullion cap for air and water tight seal. Tube rafters (where required) shall have a minimum thickness of .110 inch (2.8 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Aluminum Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Clear anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Medium bronze anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | High performance coating, white color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | High performance coating, custom color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Acrylic Domes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Domes shall be secured to frame with a fully welded retainer cap, minimum thickness of .060 inch (1.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Acrylic domes shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | # 2447 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | # 2412 Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Clear/Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Clear/# 2447 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | # 2412 Bronze/Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Custom color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Polycarbonate Domes: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Domes shall be secured to frame with a fully welded retainer cap, minimum thickness of .125 inch (3.0 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Polycarbonate domes shall be: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | # 2447 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | # 2412 Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Clear/Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Clear/# 2447 White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | # 2412 Bronze/Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Custom color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Glazing Gaskets and Sealants: Glazing to be separated from frame by a continuous extruded black Santoprene gasket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Fasteners: Screws and fasteners used in the factory assembly process shall be stainless steel. Fasteners and screws used for securing skylight to structure shall be suitable for substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||