| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Natural Light Energy Systems, which is located at: 10821 N. 23rd. Ave. Suite 1 Phoenix, AZ 85029 Toll Free Tel: 800-363-9865 Tel: 602-485-5984 Fax: 602-485-4895 Email: request info Web: www.nltubular.com [ Click Here ] for additional information. For about the cost of a nice light fixture, we can bring the soft warm light of the sun into virtually any space in your home. Installed on any roof surface in under two hours, you will quickly realize the cost benefits of a tubular skylight over incandescent and even traditional skylights. Natural Light tubular skylights do not contribute to heat loss or gain, unlike standard framed-in skylights. And did you know that electric lights can add up to 40 percent of the average heat gain in a home? As a bonus, Natural Light tubular skylights often qualify for local tax credits as an energy conservation device. Check with your local dealer or local conservation authority. Our skylight harnesses the natural light of the sun. In addition to being free, sunlight is psychologically and physiologically better for us. Sunlight offers the full visible spectrum of light which reduces eye strain, helps us to see better, makes our belongings look their true color and helps us, our pets and even plants to synthesize nutrients for healthier living. Not only are tubular skylights a better choice for day lighting, but Natural Light Tubular Skylights are one of the best in their class with high standards for quality and functionality. Our 25 year product warranty is the best in the industry! | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Tubular Skylights. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07311 - Asphalt Shingles: Flashing of skylight base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07320 - Roof Tiles: Flashing of skylight base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07510 - Built-Up Bituminous Roofing: Flashing of skylight base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07530 - Electrometric Membrane Roofing: Flashing of skylight base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07550 - Modified Bituminous Membrane Roofing: Flashing of skylight base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07600 - Flashing: Metal flashings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 08620 - Unit Skylights: Skylights without reflective tube. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 08630 - Metal Framed Skylights. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 16150 - Equipment Wiring: Electrical connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Section 16500 - Lighting Equipment and Controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials; 2001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM E 108 - Standard Test Methods for Fire Tests of Roof Coverings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM E 283 - Test Method for Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM E 330 - Structural Performance of Exterior Windows, Curtain Walls and Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM E 331 - Test Method for Water Penetration of Exterior Windows, Curtain walls and Doors by Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM E 1996 - Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors and Impact Protective Systems Impacted by Windborne Debris in Hurricanes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 635 - Test Method for Rate of Burning and/or Extent of Time of Burning of Self-Supporting Plastics in a Horizontal Position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | D-1929 - Test Method for Ignition Properties of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | UL 790 - Standard for Tests for Fire Resistance of Roof Covering Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN / PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Hurricane Tested and Approved: Natural Light Tubular Skylights have been tested by the Hurricane Test Laboratory, 1nc., Riviera Beach, Florida in accordance with Miami-Dade County Protocal PA 202, PA 201 and PA 203 to achieve the rating of "hurricane approved". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Uniform Load Test: Withstand dead and live loads caused by pressure and uplift of wind acting normal to plane of roof to a download pressure of +80 psf and an uplift pressure of -80 psf measured in accordance with ANSI/ASTM E 330, AAMA/WDMA 1600/I7 and PA 202/. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Air leakage through assembly limited to 0.010 cfm/ft2, measured at a reference differential pressure across assembly of 75 Pa (1.57 psf) as measured in accordance with AAMA/WDMA/1600/IS7, ANSI/ASTM E 283 and PA 202. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Water infiltration: No water penetration noted when measured in accordance with AAMA/WDMA/1600/IS7, PA 202, and ANSI/ASTM E 331 with a test pressure differential of 12 psf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Large Missile Impact: Passes Large Missile Impact Test when measured in accordance with PA 201, and ANSI/ASTM E 1996, ASTM Missile Level D. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fire Testing: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Class B Burning Brand - The burning brand shall self-extinguish without transferring the fire to the dome. See ASTM E 108 and UL 790. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Self-Ignition Temperature - Greater than 650 degrees F Per: U.B.C. Standard 26-6. See ASTM D 1929. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Smoke Density - Rating no greater than 450 Per U.B.C. 8-1 (See ASTM Standard E 84) in way intended for use. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Rate of Burn - Minimum Burning Rate: 2.5 inches/min (64 mm/min) Classification CC-2: U.B.C. Standard 26-7. See ASTM D 635. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Submit shop drawings showing layout, profiles and product components, including anchorage, flashings and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | List of Daylight Credits available for the products specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Data on Energy Optimization Performance Credits for the products specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | List of proposed materials with recycled content. Indicate post-consumer recycled content and pre-consumer recycled content for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Product data and certification letter indicating percentages by weight of post-consumer and pre-consumer recycled content for products having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Data on Regional Credits which may me available for the project location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Data on Perimeter and Non-Perimeter Controllability of Systems for use of Daylight Dimmer option with the products specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Data on potential Innovation in Design Credits which may be available for the innovative use of the products specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product and finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Manufacturers warranties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Manufacturer engaged in manufacture of tubular skylights for minimum 5 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Installer engaged in installation of tubular skylights for minimum 3 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship and color are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store materials in a dry, warm, ventilated weathertight location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Tubular Skylights: Manufacturer's standard warranty for 25 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.10 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate Work with other operations and installation of roofing materials to avoid damage to installed materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Natural Light Energy Systems, which is located at: 10821 N. 23rd. Ave. Suite 1 ; Phoenix, AZ 85029; Toll Free Tel: 800-363-9865; Tel: 602-485-5984; Fax: 602-485-4895; Email: request info; Web: www.nltubular.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Tubular Skylights General: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | High-impact acrylic dome with unique condensation release system and bug and dust proof sealing system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Seamless aircraft grade aluminum flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Alanod Miro Silver 98 percent reflective light pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Aluminum trim ring, ceiling ring and stress collar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Model Size 10 inch (254 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dome: 100 percent impact modified, UV stabilized acrylic 12.25 inch (311 mm) diameter and 3.75 inches (95 mm) high. Dome set in a seamless aluminum collar 1 inch (25 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mount: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Roof jack flashing mount. Seamless aircraft grade aluminum .080 inch (2 mm) thick. Dome opening 10.375 inch (263 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Sloped mount fabricated with a 4/12 (27 degree) slope. 6.75 inches (171 mm) high at low end, 4 inches (102 mm) high at high end with a 4 inch (102 mm) flashing flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flat roof mount. 5.625 inches (143 mm) high with a 4 inch (102 mm) flashing flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Light Pipe. 10 inch (254 mm) diameter by 24 inches (610 mm) long. Alanod MIRO-SILVER with 98 percent total reflectance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Diffuser: 100 percent impact modified, UV stabilized acrylic 10.25 inch (260 mm) diameter. With snap-in trim ring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Prismatic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Model Size 13 inch (330 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dome: 100 percent impact modified, UV stabilized acrylic 15.25 inch (387 mm) diameter and 3.75 inches (95 mm) high. Dome set in a seamless aluminum collar 1 inch (25 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mount: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Roof jack flashing mount. Seamless aircraft grade aluminum .080 inch (2 mm) thick. Dome opening 13.375 inch (86 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Sloped mount fabricated with a 4/12 (27 degree) slope. 7.375 inches (86 mm) high at low end, 4 inches (102 mm) high at high end with a 4 inch (102 mm) flashing flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flat roof mount. 5.5 inches (140 mm) high with a 4 inch (102 mm) flashing flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Light Pipe. 13 inch (330 mm) diameter by 24 inches (610 mm) long. Alanod MIRO-SILVER with 98 percent total reflectance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Diffuser: 100 percent impact modified, UV stabilized acrylic 13.25 inch (337 mm) diameter. With snap-in trim ring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Prismatic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Model Size 18 inch (457 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dome: 100 percent impact modified, UV stabilized acrylic 20.25 inch (514 mm) diameter and 3.75 inches (95 mm) high. Dome set in a seamless aluminum collar 1 inch (25 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mount: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Roof jack flashing mount. Seamless aircraft grade aluminum .080 inch (2 mm) thick. Dome opening 18.375 inch (467 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Sloped mount fabricated with a 4/12 (27 degree) slope. 9.75 inches (248 mm) high at low end, 4 inches high at high end with a 4 inch (102 mm) flashing flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flat roof mount. 5.5 inches (140 mm) high with a 4 inch (102 mm) flashing flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Light Pipe. 18 inch (457 mmm) diameter by 24 inches (610 mm) long. Alanod MIRO-SILVER with 98 percent total reflectance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Diffuser: 100 percent impact modified, UV stabilized acrylic 18.25 inch (464 mm) diameter. With snap-in trim ring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Prismatic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Model Size 21 inch (533 mm): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Dome: 100 percent impact modified, UV stabilized acrylic 21.75 inch (552 mm) diameter and 6 inches (152 mm) high. Dome set in a seamless aluminum collar 1 inch (25 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Mount: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Roof jack flashing mount. Seamless aircraft grade aluminum .080 inch (2 mm) thick. Dome opening 21.375 inch (543 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flat roof mount. 8 inches (203 mm) high with a 4 inch (102 mm) flashing flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Light Pipe. 21 inch (533 mm) diameter by 24 inches (610 mm) long. Alanod MIRO-SILVER with 98 percent total reflectance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Trim Ring: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Warehouse open ceiling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | With finished ceiling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Diffuser: 100 percent impact modified, UV stabilized acrylic 21.25 inch (540 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Prismatic. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Color White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Incandescent Light Kit: Incandescent light fixture is mounted inside and is wired to the wall switch. 60 Watt Bulb. Requires switched 120 VAC supply wiring into the 4 inch by 4 inch (102 mm by 102 mm) electrical box. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fluorescent Light Kit: Fluorescent light fixture is mounted inside and is wired to the wall switch. Provided with fluorescent Bulb. Requires switched 120 VAC supply wiring into the 4 inch by 4 inch (102 mm by 102 mm) electrical box with ballast. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Exhaust Fan: SVFAN. Our Super Vent Fan (SVF) is capable of exhausting 125 cfm, enough to vent a bathroom and shower stall. Natural Light's ingenious design disguises the intake vent in a sleek trim ring that holds the skylight diffuser. No more ugly vent grates! The vent is then connected to a motor that is remote located in your attic space, making it extremely quiet. Flexible exhaust tubing allows for many venting options including a dual exhaust in your shower stall. The SVF can also accommodate the light kit for evening lighting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Light Pipe Elbows (angle adapters): Constructed of Alanod MIRO-SILVER with 98 percent total reflectance and is fully adjustable from 0 to 45 degrees. For use in steep pitch situations or applications where straight pipe runs are not possible. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Additional Light Pipes: Each additional section is 24 inch (610 mm) in length. Provide extra sections of light pipe for tall attic installations with maximum lengths as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 10 inches (254 mm) model - maximum light pipe length = 18 feet (5.49 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 13 inches (330 mm) model - maximum light pipe length = 20 feet (6.10 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 18 inches (457 mm) model - maximum light pipe length = 20 feet (6.10 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 21 inches (533 mm) model - maximum light pipe length = 20 feet (6.10 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Fasteners: Same material as metals being fastened, non-magnetic steel, non-corrosive metal of type recommended by manufacturer, or injection molded nylon. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Suspension Wire: Steel, annealed, galvanized finish, size and type for application and ceiling system requirement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Sealant: Polyurethane or copolymer based elastomeric sealant as provided or recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's printed instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ceiling: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cut opening for ceiling ring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Attach ceiling ring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Roof/Attic: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cut opening for penetration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Install flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Measure tube length needed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Assemble tube components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Install pipe. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Attach dome. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Ceiling: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Snap on diffuser. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | After installation of first unit, field test to determine adequacy of installation. Conduct water test in presence of Owner, Architect, or Contractor, or their designated representative. Correct if needed before proceeding with installation of subsequent units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||