MasterFormat: 95
SpecWizard: customize this spec    Download this Tubular Skylights Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Solatube International, Inc. Tubular Skylights
 
         
SECTION 08625
 
         
TUBULAR DAYLIGHTING DEVICE
 
         
Copyright 2003 - 2007 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Solatube International, Inc.; residential and commercial tubular daylighting devices.

This section is based on the products of Solatube International, Inc., which is located at:
2210 Oak Ridge Way
Vista, CA 92081
Toll Free Tel: 888-765-2882
Tel: 760-477-1120
Email: request info
Web: www.solatube.com
[ Click Here ] for additional information.

Solatube Daylighting Systems (DS) use advanced optics to significantly improve the way daylight is harnessed. Solatube International has added breakthrough technology throughout the system to capture more sunlight on the roof, transfer more sunlight through the tubing and effectively diffuse the light in the building interior. Solatube Daylighting Systems set performance standards never seen before. Highly effective and simple to install, these models can transform dark interior rooms and light more expansive spaces when used in multiples, creating a unique architectural effect.

Solatube Daylighting Systems can accommodate virtually any ceiling configuration including suspended ceilings, finished drywall ceilings, and open ceilings making them appropriate for a wide variety of commercial and residential applications, including office, retail, warehouse, industrial, education, healthcare facilities, multifamily housing, and custom homes. These Daylighting Systems provide significant energy savings, improved environments, and high-quality lighting.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Tubular daylighting device, consisting of roof dome, reflective tube, and diffuser assembly; configuration as indicated on the drawings.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if no daylight dimmers, security bars, light fixtures or ventilation accessories are specified.
 
          B.Accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 07311 - Asphalt Shingles: Flashing of skylight base.
 
          B.Section 07320 - Roof Tiles: Flashing of skylight base.
 
          C.Section 07510 - Built-Up Bituminous Roofing: Flashing of skylight base.
 
          D.Section 07530 - Electrometric Membrane Roofing: Flashing of skylight base.
 
          E.Section 07550 - Modified Bituminous Membrane Roofing: Flashing of skylight base.
 
          F.Section 07600 - Flashing: Metal flashings.
 
          G.Section 08620 - Unit Skylights: Skylights without reflective tube.
 
          H.Section 08630 - Metal Framed Skylights.
 
          I.Section 15810 - Ducts: Fan vent duct and connections.
 
          J.Section 16150 - Equipment Wiring: Electrical connections.
 
          K.Section 16500 - Lighting Equipment and Controls: Light bulbs and lamps.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate.
 
          B.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials; 2008a.
 
          C.ASTM A 463/A 463M - Standard Specification for Steel Sheet, Aluminum Coated, by the Hot Dip Process; 2006.
 
          D.ASTM A 653/A 653M - Standard Specification for Steel Sheet, Zinc Coated (Galvanized), by the Hot Dip Process; 2007.
 
          E.ASTM E 283 - Test Method for Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen; 2004.
 
          F.ASTM E 308 - Standard Practice for Computing the Colors of Objects by Using the CIE System; 2006.
 
          G.ASTM E 330 - Structural Performance of Exterior Windows, Curtain Walls and Doors; 2002.
 
          H.ASTM E 547 - Test Method for Water Penetration of Exterior Windows, Skylights, Doors and Curtain walls by Cyclic Air Pressure Difference; 2000.
 
          I.ASTM E 1886 - Standard Test Method for Performance of Exterior Windows, Curtain Walls, Doors, and Impact Protective Systems Impacted by Missile(s) and Exposed to Cyclic Pressure Differentials.
 
          J.ASTM E 1996 - Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors, and Impact Protective Systems Impacted by Windborne Debris in Hurricane.
 
          K.ASTM D 635 - Test Method for Rate of Burning and/or Extent of Time of Burning of Self-Supporting Plastics in a Horizontal Position; 2006.
 
          L.ASTM D-1929 - Test Method for Ignition Properties of Plastics; 1996 (2001).
 
          M.UL 181 - Factory Made Air Ducts and Air Connectors
 
          N.ICC AC-16 - Acceptance Criteria for Plastic Skylights; 2008.
 
          O.Florida Building Code TAS 201 – Impact Test Procedures.
 
          P.Florida Building Code TAS 202 – Criteria for Testing Impact and Non Impact Resistant Building Envelope Components Using Uniform Static Air Pressure Loading.
 
          Q.Florida Building Code TAS 203 – Criteria for Testing Products Subject to Cyclic Wind Pressure Loading
 
          1.4PERFORMANCE REQUIREMENTS
 
          A.Completed tubular daylighting device assemblies shall be capable of meeting the following performance requirements:
          1.Air Infiltration Test: Air infiltration will not exceed 0.30 cfm/sf aperture with a pressure delta of 1.57 psf across the tube when tested in accordance with ASTM E 283.
          2.Water Resistance Test: No uncontrolled water leakage at 10.5 psf pressure differential with water rate of 5 gallons/hour/sf when tested in accordance with ASTM E 547.
          3.Uniform Load Test:
          ** NOTE TO SPECIFIER ** Select the following Paragraph for use with Solatube Model 160 DS or 290 DS. Delete if not applicable.
          a.No breakage, permanent damage to fasteners, hardware parts, or damage to make system inoperable or cause excessive permanent deflection of any section when tested at a Positive Load of 150 psf (7.18 kPa) or Negative Load of 60 psf (2.87 kPa) in accordance with ICC AC-16 Section A, or Negative Load of 70 psf (3.35 kPA) if tested per ICC AC-16 Section B.
          ** NOTE TO SPECIFIER ** Select the following Paragraph for use with Solatube Model 330 DS-O, 330 DS-C, 750 DS-O or 750 DS-C. Delete if not applicable.
          b.No breakage, permanent damage to fasteners, hardware parts, or damage to make daylighting system inoperable or cause excessive permanent deflection of any section when tested at a Positive Load of 150 psf (7.18 kPa) or Negative Load of 70 psf (3.35 kPa).
          c.All units shall be tested with a safety factor of (3) for positive pressure and (2) for negative pressure, acting normal to plane of roof in accordance with ASTM E 330.
          ** NOTE TO SPECIFIER ** Select the following Paragraphs for use with Solatube Models 750 DS-O and 750 DS-C with Polycarbonate Inner Dome Glazing or Models 290 DS and 160 DS with Acrylic Inner Dome Glazing. Delete if not applicable.
          4.Hurricane Resistance:
          a.Meets Florida Building Code TAS, 201, TAS, 202 and TAS 203 for Impact and non impact components.
          b.Meets ASTM E 1886 and ASTM E1996 for missile and cyclic pressure differential testing.
          5.Fire Testing:
          a.When used with the Dome Edge Protection Band, all domes meet fire rating requirements as described in the 2006 International Building Code.
          b.Self-Ignition Temperature - Greater than 650 degrees F per ASTM D-1929.
          c.Smoke Density - Rating no greater than 450 per ASTM Standard E 84 in way intended for use. Classification C.
          d.Rate of Burn and/or Extent - Maximum Burning Rate: 2.5 inches/min (62 mm/min) Classification CC-2 per ASTM D 635.
          e.Rate of Burn and/or Extent - Maximum Burn Extent: 1 inch (25 mm) Classification CC-1 per ASTM D 635.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings. Submit shop drawings showing layout, profiles and product components, including anchorage, flashings and accessories.
 
          D.Verification Samples: As requested by Architect.
 
          E.Test Reports: Independent testing agency or evaluation service reports verifying compliance with specified performance requirements.
          ** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable. Several opportunities exist for LEED credits when using daylighting systems specified. Contact Solatube International, Inc. for additional information.
 
          F.LEED Submittals: Provide documentation of how the requirements of Credit will be met:
          1.List of Daylight Credits available for the products specified.
          2.Data on Energy Optimization Performance Credits for the products specified.
          3.Data on Regional Credits which may be available for the project location. (LEED 2.1)
          4.Data on Perimeter and Non-Perimeter Controllability of Systems for use of Daylight Dimmer option with the products specified.
          5.Data on potential Innovation in Design Credits which may be available for the innovative use of the products specified.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Engaged in manufacture of tubular daylighting devices for minimum 15 years.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9WARRANTY
 
          A.Daylighting Device: Manufacturer's standard warranty for 10 years.
          ** NOTE TO SPECIFIER ** Delete if optional electric components are not required.
 
          B.Electrical Parts: Manufacturer's standard warranty for 5 years, unless otherwise indicated.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Solatube International, Inc., which is located at: 2210 Oak Ridge Way ; Vista, CA 92081; Toll Free Tel: 888-765-2882; Tel: 760-477-1120; Email: request info; Web: www.solatube.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2TUBULAR DAYLIGHTING DEVICES
 
          A.Tubular Daylighting Devices General : Transparent roof-mounted skylight dome and self-flashing curb, reflective tube, and ceiling level diffuser assembly, transferring sunlight to interior spaces; complying with ICC AC-16.
 
          B.SolaMaster Series: Solatube Model 750 DS-O Open Ceiling, 21 inch (530 mm) Daylighting System:
          1.Roof Dome Assembly: Transparent, UV and impact resistant dome with flashing base supporting dome and top of tube.
          a.Outer Dome Glazing: Type DA, 0.125 inch (3.2 mm) minimum thickness injection molded acrylic classified as CC2 material; UV inhibiting (100 percent UV C, 100 percent UV B and 98.5 percent UV C), impact modified acrylic blend.
          b.Raybender 3000: Variable prism optic molded into outer dome to capture low angle sunlight and limit high angle sunlight.
          ** NOTE TO SPECIFIER ** Select one of the following optional glazing paragraphs as required. CC1 Polycarbonate inner dome (Type DPI) meets Florida Building Code High Velocity Wind Zone and Texas Department of Insurance Impact Resistant zone requirements. Delete the one not required.
          c.Inner Dome Glazing: Type DAI, 0.115 inch (3 mm) minimum thickness acrylic classified as CC2 material.
          d.Inner Dome Glazing: Type DPI, 0.115 inch (3 mm) minimum thickness polycarbonate classified as CC1 material.
          2.Roof Flashing Base:
          ** NOTE TO SPECIFIER ** Select one of the following flashing paragraphs and delete the one not required. Two piece is used on Standing Seam Rib metal roof profiles.
          a.One Piece: One piece, seamless, leak-proof flashing functioning as base support for dome and top of tube. Sheet steel, corrosion resistant conforming to ASTM A 653/A 653M or ASTM A 463/A 463M, 0.028 inch (0.7 mm) thick.
          ** NOTE TO SPECIFIER ** Select one or more of the following flashing paragraphs and delete those not required. 8 inch or 11 inch bases are recommended for flat commercial roofs. Curb cap is normally used only on metal roofs or other roofs where curb is preferred and provided by others.
          1)Base Style: Type F4, Self mounted, 4 inches (102 mm) high.
          2)Base Style: Type F8, Self mounted, 8 inches (203 mm) high.
          3)Base Style: Type F11, Self mounted, 11 inches (279 mm) high.
          4)Base Style: Type FC, Curb cap, with inside dimensions of 27 inches by 27 inches (685 mm x 685 mm) to cover curb as specified in Section 07600.
          b.Two Piece: Two-piece, inverted flange Metal Roof Flashing for Standing Seam Rib roof profile with greater than 14-3/8 inch (365 mm) minimum distance between ribs permitting a required greater than 2 inch (51 mm) clearance between flashing and rib: Type FSM. Aluminum 1060 Alloy, corrosion resistant conforming to ASTM B 209, 0.059 inch (1.5 mm) thick.
          ** NOTE TO SPECIFIER ** The following flashing accessories are optional. Select those required and delete those not required. Flashing insulator is intended to seal the roof opening and prevent condensation forming on the flashing interior from exposure to humid air in unventilated spaces.
          3.Flashing Insulator: Type FI, Thermal isolation material for use under flashing.
          ** NOTE TO SPECIFIER ** Select the following dome edge protection band paragraph when roof is fire rated with 8 inch high or less turret. Delete if not required.
          4.Dome Edge Protection Band: Type PB, For fire rated roofs with turret height less than 8 inches (203 mm). Galvanized steel. Nominal thickness of 0.039 inch (1 mm).
          ** NOTE TO SPECIFIER ** The following turret extension accessories are optional. Select those required and delete those not required. If more than one size is required indicate locations on the Drawings.
          5.Roof Flashing Turret Extensions: Provide manufacturer's standard extensions for applications as requiring:
          a.Type T12: Additional lengths of 12 inches (300 mm) extension.
          b.Type T24: Additional lengths of 24 inches (600 mm) extension.
          c.Type T36: Additional lengths of 36 inches (900 mm) extension.
          d.Type T48: Additional lengths of 48 inches (1200 mm) extension.
          6.Tube Ring: Attached to top of base section; 0.090 inch (2.3 mm) nominal thickness injection molded high impact PVC; to prevent thermal bridging between base flashing and tubing and channel condensed moisture out of tubing.
          7.Tube Ring Seal: Attached to the base of the dome ring; butyl glazing rope 0.24 inch (6 mm) diameter; to minimize air infiltration
          8.Dome Seal: Adhesive backed weatherstrip, 0.63 inch (16 mm) tall by 0.28 inch (7 mm) wide.
          9.Reflective Tubes: Aluminum sheet, thickness 0.018 inch (0.5 mm).
          a.General:
          1)Interior Finish: Spectralight Infinity high reflectance specular finish on exposed reflective surface. Specular reflectance for visible spectrum (400 nm to 760 nm) greater than 99 percent. Total solar spectrum reflectance (400 nm to 2500 nm) less than 80.2 percent.
          2)Color: a* and b* (defined by CIE L*a*b* color model) shall not exceed plus 2 or be less than minus 2 as determined in accordance to ASTM E 308.
          ** NOTE TO SPECIFIER ** Select the following optional Extension Tube and Angle Adapters as required. Delete options not required. Note that at least one 24 inch extension tube is required for diffuser.
          b.Top Tube Angle Adapter, Type TA:
          1)Reflective 45 degree adjustable Top Tube Angle Adapter, 16 inches (406 mm) long.
          c.Bottom Tube Angle Adapter, Type BA:
          1)Reflective 45 degree adjustable Bottom Tube Angle Adapter, 16 inches (406 mm) long
          d.Top Tube Angle Adapter and Bottom Top Tube Angle Adapter Kit, Type AK:
          1)Reflective 45 degree adjustable top and bottom angle adapters (one each), 16 inches (406 mm) long
          e.Extension Tube:
          1)Reflective extension tube, Type EXX, Notched for Open Ceiling diffuser attachment, 24 inches (610 mm) long
          f.Reflective 90 degree Adjustable tube:
          1)Extension Tube Angle Adapter: Provide manufacturer's standard adapters for applications requiring:
          a)Type A1 one 0 to 90 degree extension tube angle adapter.
          b)Type A2 two 0 to 90 degree extension tube angle adapters.
          10.Diffuser Assemblies for Tubes Not Penetrating Ceilings (Open Ceiling): Solatube Model 750 DS-O. 21 inch (530 mm) diameter diffuser attached directly to bottom of tube.
          ** NOTE TO SPECIFIER ** Select one of the following lens paragraphs and delete paragraphs not required.
          a.Lens: Type L1 OptiView Fresnel lens design to maximize light output and diffusion. Visible Light Transmission shall be greater than 90 percent at 0.022 inch (0.6 mm) thick. Classified as CC2.
          b.Lens: Type L2, Prismatic lens designed to maximize light output and diffusion. Visible Light Transmission shall be greater than 90 percent at 0.100 inch (2.5 mm) thick. Classified as CC2.
          ** NOTE TO SPECIFIER ** The following paragraphs are standard with all diffusers (L1 and L2).
          c.Diffuser Seal: Open cell foam, acrylic adhesive backed, 0.75 in (19 mm) wide by 0.125 in (3.2 mm) thick to minimize condensation and bug, dirt and air infiltration per ASTM E 283.
          d.Diffuser Trim Ring: Injection molded acrylic. Nominal wall thickness 0.172 inches (4.4 mm)
          ** NOTE TO SPECIFIER ** The following accessories are optional. Select those required and delete those not required.
          11.Accessories:
          a.Security Bar: Type B Security Bar 0.375 inch (95 mm) stainless steel bar across flashing diameter opening.
          b.Open Ceiling Trim Ring: Type R, ABS Plastic, White; nominal thickness of 0.04 inch (1mm).
          c.Wire Suspension Kit: Type E, Use the wire suspension kit when additional bracing to the structure is required.
          d.Local Dimmer Control utilizing a butterfly baffle design of Spectralight Infinity reflective material to minimize shadowing when in use: Provided with dimmer switch and cable.
          1)Daylight Dimmer: Type D Electro-mechanically actuated daylight valve; for universal input voltages ranging between 90 and 277 V at 50 or 60 Hz; maximum current draw of 50 ma per unit; controlled by low voltage, series Type T02: circuited, 4 conductor, size 22 cable; providing daylight output between 2 and 100 percent. Provided with dimmer switch and cable.
          2)Switch: Type SW, Manufacturer-specific low voltage DC DP/DT switch (white) required to operate Daylight Dimmer. Note: only one switch is required per set of synchronously controlled dimmers.
          3)Cable: Type CA, Two conductor low voltage cable (500 foot) for multiple unit DC connection.
          ** NOTE TO SPECIFIER ** The following accessory is only available when an Inner Dome option is selected (Type DAI or Type DPI).
          e.Security Kit: Type SK Dome Security Kit, rivets with nylon spacers to replace dome screws.
 
          C.SolaMaster Series: Solatube Model 750 DS-C Penetrating Ceiling, 21 inch (530 mm) Daylighting System:
          1.Roof Dome Assembly: Transparent, UV and impact resistant dome with flashing base supporting dome and top of tube.
          a.Outer Dome Glazing: Type DA, 0.125 inch (3.2 mm) minimum thickness injection molded acrylic classified as CC2 material; UV inhibititing (100 percent UV C, 100 percent UV B and 98.5 percent UV C), impact modified acrylic blend.
          b.Raybender 3000: Variable prism optic molded into outer dome to capture low angle sunlight and limit high angle sunlight.
          ** NOTE TO SPECIFIER ** Select one of the following optional glazing paragraphs as required. CC1 Polycarbonate inner dome (Type DPI) meets Florida Building Code High Velocity Wind Zone requirements and Texas Department of Insurance Impact Resistant zone requirements. Delete the one not required.
          c.Inner Dome Glazing: Type DAI, 0.115 inch (3 mm) minimum thickness acrylic classified as CC2 material.
          d.Inner Dome Glazing: Type DPI, 0.115 inch (3 mm) minimum thickness polycarbonate classified as CC1 material.
          2.Roof Flashing Base:
          ** NOTE TO SPECIFIER ** Select of the following flashing paragraphs and delete the one not required. Two piece is used on Standing Seam Rib metal roof profiles.
          a.One Piece: One piece, seamless, leak-proof flashing functioning as base support for dome and top of tube. Sheet steel, corrosion resistant conforming to ASTM A 653/A 653M or ASTM A 463/A 463M, 0.028 inch (0.7 mm) thick.
          ** NOTE TO SPECIFIER ** Select one or more of the following flashing paragraphs and delete those not required. 8 inch or 11 inch bases are recommended for flat commercial roofs. Curb cap is normally used only on metal roofs or other roofs where curb is preferred and provided by others.
          1)Base Style: Type F4, Self mounted, 4 inches (102 mm) high.
          2)Base Style: Type F8, Self mounted, 8 inches (203 mm) high.
          3)Base Style: Type F11, Self mounted, 11 inches (279 mm) high.
          4)Base Style: Type FC, Curb cap, with inside dimensions of 27 inches by 27 inches (685 mm x 685 mm) to cover curb as specified in Section 07600.
          b.Two Piece: Two-piece, inverted flange Metal Roof Flashing for Standing Seam Rib roof profile with greater than 14-3/8 inch (365 mm) minimum distance between ribs permitting a required greater than 2 inch (51 mm) clearance between flashing and rib: Type FSM. Aluminum 1060 Alloy, corrosion resistant conforming to ASTM B 209, 0.059 inch (1.5mm) thick.
          ** NOTE TO SPECIFIER ** The following flashing accessories are optional. Select those required and delete those not required. Flashing insulator is intended to seal the roof opening and prevent condensation forming on the flashing interior from exposure to humid air in unventilated spaces.
          3.Flashing Insulator: Type FI, Thermal isolation material for use under flashing.
          ** NOTE TO SPECIFIER ** Select the following dome edge protection band paragraph when roof is fire rated with 8 inch high or less turret. Delete if not required.
          4.Dome Edge Protection Band: Type PB, For fire rated roofs with turret height less than 8 inches (203 mm). Galvanized steel. Nominal thickness of 0.039 inch (1 mm).
          ** NOTE TO SPECIFIER ** The following turret extension accessories are optional. Select those required and delete those not required. If more than one size is required indicate locations on the Drawings.
          5.Roof Flashing Turret Extensions: Provide manufacturer's standard extensions for applications as requiring:
          a.Type T12: Additional lengths of 12 inches (300 mm) extension.
          b.Type T24: Additional lengths of 24 inches (600 mm) extension.
          c.Type T36: Additional lengths of 36 inches (900 mm) extension.
          d.Type T48: Additional lengths of 48 inches (1200 mm) extension.
          6.Tube Ring: Attached to top of base section; 0.090 inch (2.3 mm) nominal thickness injection molded high impact PVC; to prevent thermal bridging between base flashing and tubing and channel condensed moisture out of tubing.
          7.Dome Seal: Adhesive backed weatherstrip 0.63 inch (16 mm) tall by 0.28 inch (7 mm).
          8.Reflective Tubes: Aluminum sheet, thickness 0.018 inch (0.5 mm).
          a.General:
          1)Interior Finish: Spectralight Infinity high reflectance specular finish on exposed reflective surface. Specular reflectance for visible spectrum (400 nm to 760 nm) greater than 99 percent. Total solar spectrum reflectance (400 nm to 2500 nm) less than 80.2 percent.
          2)Color: a* and b* (defined by CIE L*a*b* color model) shall not exceed plus 2 or be less than minus 2 as determined in accordance to ASTM E 308.
          ** NOTE TO SPECIFIER ** Select the following optional Extension Tube and Angle Adapters as required. Delete if not required. Note that at least one Bottom Tube Angle Adapter is required for transition box.
          b.Top Tube Angle Adapter, Type TA:
          1)Reflective 45 degree adjustable Top Tube Angle Adapter, 16 inches (406 mm) long.
          c.Bottom Tube Angle Adapter, Type BA:
          1)Reflective 45 degree adjustable Bottom Tube Angle Adapter, 16 inches (406 mm) long, required for transition box.
          d.Top Tube Angle Adapter and Bottom Top Tube Angle Adapter Kit, Type AK:
          1)Reflective 45 degree adjustable top and bottom angle adapters (one each), 16 inches (406 mm) long
          e.Extension Tube:
          1)Reflective extension tube, Type EXX, Notched for Open Ceiling diffuser attachment, 24 inches (610 mm) long
          f.Reflective 90 degree Adjustable tube:
          1)Extension Tube Angle Adapter: Provide manufacturer's standard adapters for applications requiring:
          a)Type A1 one 0 to 90 degree extension tube angle adapter.
          b)Type A2 two 0 to 90 degree extension tube angle adapters.
          9.Diffuser Assemblies for Tubes Penetrating Ceilings: Solatube Model 750 DS-C. Ceiling mounted box transitioning from round tube to square ceiling assembly, supporting light transmitting surface at bottom termination of tube; 23.8 inches by 23.8 inches (605 mm by 605 mm) square frame to fit standard suspended ceiling grids or hard ceilings.
          a.Round to square transition box made of opaque polymeric material, classified as CC2, Class C, 0.110 inch (2.8 mm) thick.
          ** NOTE TO SPECIFIER ** Select one of the following lens paragraphs and delete the one not required.
          b.Lens: Type L1 OptiView Fresnel lens design to maximize light output and diffusion with extruded aluminum frame and EPDM foam seal to minimize condensation and bug, dirt and air infiltration per ASTM E 283. Visible Light Transmission shall be greater than 90 percent at 0.022 inch (0.6 mm) thick. Classified as CC2.
          c.Lens: Type L2 Prismatic lens design to maximize light output and diffusion with extruded aluminum frame and EPDM foam seal to minimize condensation and bug, dirt and air infiltration per ASTM E 283. Visible Light Transmission shall be greater than 90 percent at 0.100 inches (2.5 mm) thick. Classified as CC2.
          ** NOTE TO SPECIFIER ** Select the following optional lens paragraphs and delete if not required. Required for energy star rating. Supplemental Natural Effect Lens is also required to meet Florida Building Code High Velocity Wind Zone and Texas Department of Insurance Impact Resistant zone requirements.
          d.Supplemental Natural Effect Lens made of acrylic, classified as CC2, Class C, 0.060 inch (1.5 mm) thick, with open cell foam seal to minimize condensation and bug, dirt and air infiltration per ASTM E 283.
          ** NOTE TO SPECIFIER ** The following accessories are optional. Select those required and delete those not required.
          10.Accessories:
          a.Security Bar: Type B Security Bar 0.375 inch (95 mm) stainless steel bar across flashing diameter opening.
          b.Wire Suspension Kit: Type E, Use the wire suspension kit when additional bracing to the structure is required.
          c.Local Dimmer Control utilizing a butterfly baffle design of Spectralight Infinity reflective material to minimize shadowing when in use: Provided with dimmer switch and cable.
          1)Daylight Dimmer: Type D Electro-mechanically actuated daylight valve; for universal input voltages ranging between 90 and 277 V at 50 or 60 Hz; maximum current draw of 50 ma per unit; controlled by low voltage, series Type T02: circuited, 4 conductor, size 22 cable; providing daylight output between 2 and 100 percent. Provided with dimmer switch and cable.
          2)Switch: Type SW, Manufacturer-specific low voltage DC DP/DT switch (white) required to operate Daylight Dimmer. Note: only one switch is required per set of synchronously controlled dimmers.
          3)Cable: Type CA, Two conductor low voltage cable (500 foot) for multiple unit DC connection.
          ** NOTE TO SPECIFIER ** The following accessory is only available when an Inner Dome option is selected (Type DAI or Type DPI).
          d.Security Kit: Type SK Dome Security Kit, rivets with nylon spacers to replace dome screws.
 
          D.SolaMaster Series: Solatube Model 330 DS-O Open Ceiling, 21 inch (530 mm) Daylighting System:
          1.Roof Dome Assembly: Transparent, UV and impact resistant dome with flashing base supporting dome and top of tube.
          a.Glazing: Type DA, 0.143 inch (3.7 mm) minimum thickness injection molded acrylic classified as CC2 material; UV inhibiting (100 percent UV C, 100 percent UV B and 98.5 percent UV C), impact modified acrylic blend.
          2.LightTracker Reflector, made of aluminum sheet, thickness 0.015 inch (0.4 mm) with Spectralight Infinity. Positioned in the dome to capture low angle sunlight.
          3.Roof Flashing Base:
          ** NOTE TO SPECIFIER ** Select of the following flashing paragraphs and delete the one not required. Two piece is used on Standing Seam Rib metal roof profiles.
          a.One Piece: One piece, seamless, leak-proof flashing functioning as base support for dome and top of tube. Sheet steel, corrosion resistant conforming to ASTM A 653/A 653M or ASTM A 463/A 463M, 0.028 inch (0.7 mm) thick.
          ** NOTE TO SPECIFIER ** Select one or more of the following flashing paragraphs and delete those not required. 8 inch or 11 inch bases are recommended for flat commercial roofs. Curb cap is normally used only on metal roofs or other roofs where curb is preferred and provided by others.
          1)Base Style: Type F4, Self mounted, 4 inches (102 mm) high.
          2)Base Style: Type F8, Self mounted, 8 inches (203 mm) high.
          3)Base Style: Type F11, Self mounted, 11 inches (279 mm) high.
          4)Base Style: Type FC, Curb cap, with inside dimensions of 27 inches by 27 inches (685 mm x 685 mm) to cover curb as specified in Section 07600.
          b.Two Piece: Two-piece, inverted flange Metal Roof Flashing for Standing Seam Rib roof profile with greater than 14-3/8 inch (365 mm) minimum distance between ribs permitting a required greater than 2 inch (51 mm) clearance between flashing and rib: Type FSM. Aluminum 1060 Alloy, corrosion resistant conforming to ASTM B 209, 0.059 inch (1.5 mm) thick.
          ** NOTE TO SPECIFIER ** The following flashing accessories are optional. Select those required and delete those not required. Flashing insulator is intended to seal the roof opening and prevent condensation forming on the flashing interior from exposure to humid air in unventilated spaces.
          4.Flashing Insulator: Type FI, Thermal isolation material for use under flashing.
          ** NOTE TO SPECIFIER ** Select the following dome edge protection band paragraph when roof is fire rated with 8 inch high or less turret. Delete if not required.
          5.Dome Edge Protection Band: Type PB, For fire rated roofs with turret height less than 8 inches (203 mm). Galvanized steel. Nominal thickness of 0.039 inch (1 mm).
          ** NOTE TO SPECIFIER ** The following flashing accessories are optional. Select those required and delete those not required. If more than one size is required indicate location on the Drawings.
          6.Roof Flashing Turret Extensions: Provide manufacturer's standard extensions for applications requiring:
          a.Type T12: Additional lengths of 12 inches (300 mm) extension.
          b.Type T24: Additional lengths of 24 inches (600 mm) extension.
          c.Type T36: Additional lengths of 36 inches (900 mm) extension.
          d.Type T48: Additional lengths of 48 inches (1200 mm) extension.
          7.Tube Ring: Attached to top of base section; 0.090 inch (2.3 mm) nominal thickness injection molded high impact PVC; to prevent thermal bridging between base flashing and tubing and channel condensed moisture out of tubing.
          8.Tube Ring Seal: Attached to the base of the dome ring; butyl glazing rope, 0.24 inch (6 mm) diameter; to minimize air infiltration.
          9.Dome Seal: Adhesive backed weatherstrip, 0.63 inch (16 mm) tall by 0.28 inch (7 mm).
          10.Reflective Tubes: Aluminum sheet, thickness 0.018 inch (0.5 mm).
          a.General:
          1)Interior Finish: Spectralight Infinity high reflectance specular finish on exposed reflective surface. Specular reflectance for visible spectrum (400 nm to 760 nm) greater than 99 percent. Total solar spectrum reflectance (400 nm to 2500 nm) less than 80.2 percent.
          2)Color: a* and b* (defined by CIE L*a*b* color model) shall not exceed plus 2 or be less than minus 2 as determined in accordance to ASTM E 308.
          ** NOTE TO SPECIFIER ** Select the following optional Extension Tube and Angle Adapters as required. Delete options not required. Note that at least one 24 inch extension tube is required for diffuser.
          b.Top Tube Angle Adapter, Type TA:
          1)Reflective 45 degree adjustable Top Tube Angle Adapter, 16 inches (406 mm) long.
          c.Bottom Tube Angle Adapter, Type BA:
          1)Reflective 45 degree adjustable Bottom Tube Angle Adapter, 16 inches (406 mm) long
          d.Top Tube Angle Adapter and Bottom Top Tube Angle Adapter Kit, Type AK:
          1)Reflective 45 degree adjustable top and bottom angle adapters (one each), 16 inches (406 mm) long
          e.Extension Tube:
          1)Reflective extension tube, Type EXX, Notched for Open Ceiling diffuser attachment, 24 inches (610 mm) long
          f.Reflective 90 degree Adjustable tube:
          1)Extension Tube Angle Adapter: Provide manufacturer's standard adapters for applications requiring:
          a)Type A1 one 0 to 90 degree extension tube angle adapter.
          b)Type A2 two 0 to 90 degree extension tube angle adapters.
          11.Diffuser Assemblies for Tubes Not Penetrating Ceilings (Open Ceiling): Solatube Model 330 DS-O. 21 inch (530 mm) diameter diffuser attached directly to bottom of tube.
          ** NOTE TO SPECIFIER ** Select one of the following lens paragraphs and delete paragraphs not required.
          a.Lens: Type L1 OptiView Fresnel lens design to maximize light output and diffusion. Visible Light Transmission shall be greater than 90 percent at 0.022 inch (0.6 mm) thick. Classified as CC2.
          b.Lens: Type L2, Prismatic lens designed to maximize light output and diffusion. Visible Light Transmission shall be greater than 90 percent at 0.100 inch (2.5 mm) thick. Classified as CC2.
          ** NOTE TO SPECIFIER ** The following paragraphs are standard with all diffusers (L1 and L2).
          c.Diffuser Seal: Open cell foam, acrylic adhesive backed, 0.75 inch (19 mm) wide by 0.125 inch (3.2 mm) thick to minimize condensation and bug, dirt and air infiltration per ASTM E 283.
          d.Diffuser Trim Ring: Injection molded acrylic. Nominal wall thickness 0.172 inches (4.4 mm).
          ** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required. The Secondary Diffuser is designed to eliminate unwanted glare or reduce light.
          e.Secondary Diffuser: Type SS, Acrylic plastic classified as CC2 material. Thickness shall not be less than 0.100 inches.
          ** NOTE TO SPECIFIER ** The following accessories are optional. Select those required and delete those not required.
          12.Accessories:
          a.Security Bar: Type B Security Bar 0.375 inch (95 mm) stainless steel bar across flashing diameter opening.
          b.Security Kit: Type SK Dome Security Kit, rivets with nylon spacers to replace dome screws.
          c.Open Ceiling Trim Ring: Type R, ABS Plastic, White; nominal thickness of 0.04 inch (1mm).
          d.Wire Suspension Kit: Type E, Use the wire suspension kit when additional bracing to the structure is required.
          e.Local Dimmer Control utilizing a butterfly baffle design of Spectralight Infinity reflective material to minimize shadowing when in use: Provided with dimmer switch and cable.
          1)Daylight Dimmer: Type D Electro-mechanically actuated daylight valve; for universal input voltages ranging between 90 and 277 V at 50 or 60 Hz; maximum current draw of 50 ma per unit; controlled by low voltage, series Type T02: circuited, 4 conductor, size 22 cable; providing daylight output between 2 and 100 percent. Provided with dimmer switch and cable.
          2)Switch: Type SW, Manufacturer-specific low voltage DC DP/DT switch (white) required to operate Daylight Dimmer. Note: only one switch is required per set of synchronously controlled dimmers.
          3)Cable: Type CA, Two conductor low voltage cable (500 foot) for multiple unit DC connection.
 
          E.SolaMaster Series: Solatube Model 330 DS-C Penetrating Ceiling, 21 inch (530 mm) Daylighting System:
          1.Roof Dome Assembly: Transparent, UV and impact resistant dome with flashing base supporting dome and top of tube.
          a.Glazing: Type DA, 0.143 inch (3.7 mm) minimum thickness injection molded acrylic classified as CC2 material; UV inhibiting (100 percent UV C, 100 percent UV B and 98.5 percent UV C), impact modified acrylic blend.
          2.LightTracker Reflector, made of aluminum sheet, thickness 0.015 inch (0.4 mm) with Spectralight Infinity. Positioned in the dome to capture low angle sunlight.
          3.Roof Flashing Base:
          ** NOTE TO SPECIFIER ** Select of the following flashing paragraphs and delete the one not required. Two piece is used on Standing Seam Rib metal roof profiles.
          a.One Piece: One piece, seamless, leak-proof flashing functioning as base support for dome and top of tube. Sheet steel, corrosion resistant conforming to ASTM A 653/A 653M or ASTM A 463/A 463M, 0.028 inch (0.7 mm) thick.
          ** NOTE TO SPECIFIER ** Select one or more of the following flashing paragraphs and delete those not required. 8 inch or 11 inch bases are recommended for flat commercial roofs. Curb cap is normally used only on metal roofs or other roofs where curb is preferred and provided by others.
          1)Base Style: Type F4, Self mounted, 4 inches (102 mm) high.
          2)Base Style: Type F8, Self mounted, 8 inches (203 mm) high.
          3)Base Style: Type F11, Self mounted, 11 inches (279 mm) high.
          4)Base Style: Type FC, Curb cap, with inside dimensions of 27 inches by 27 inches (685 mm x 685 mm) to cover curb as specified in Section 07600.
          b.Two Piece: Two-piece, inverted flange Metal Roof Flashing for Standing Seam Rib roof profile with greater than 14-3/8 inch (365 mm) minimum distance between ribs permitting a required greater than 2 inch (51 mm) clearance between flashing and rib: Type FSM. Aluminum 1060 Alloy, corrosion resistant conforming to ASTM B 209, 0.059 inch (1.5 mm) thick.
          ** NOTE TO SPECIFIER ** The following flashing accessories are optional. Select those required and delete those not required. Flashing insulator is intended to seal the roof opening and prevent condensation forming on the flashing interior from exposure to humid air in unventilated spaces.
          4.Flashing Insulator: Type FI, Thermal isolation material for use under flashing.
          ** NOTE TO SPECIFIER ** Select the following dome edge protection band paragraph when roof is fire rated with 8 inch high or less turret. Delete if not required.
          5.Dome Edge Protection Band: Type PB, For fire rated roofs with turret height less than 8 inches (203 mm). Galvanized steel. Nominal thickness of 0.039 inch (1 mm).
          ** NOTE TO SPECIFIER ** The following flashing accessories are optional. Select those required and delete those not required. If more than one size is required indicate locations on the Drawings.
          6.Roof Flashing Turret Extensions: Provide manufacturer's standard extensions for applications requiring:
          a.Type T12: Additional lengths of 12 inches (300 mm) extension.
          b.Type T24: Additional lengths of 24 inches (600 mm) extension.
          c.Type T36: Additional lengths of 36 inches (900 mm) extension.
          d.Type T48: Additional lengths of 48 inches (1200 mm) extension.
          7.Tube Ring: Attached to top of base section; 0.090 inch (2.3 mm) nominal thickness injection molded high impact PVC; to prevent thermal bridging between base flashing and tubing and channel condensed moisture out of tubing.
          8.Dome Seal: Adhesive backed weatherstrip 0.63 inch (16 mm) tall by 0.28 inch (7 mm).
          9.Reflective Tubes: Aluminum sheet, thickness 0.018 inch (0.5 mm).
          a.General:
          1)Interior Finish: Spectralight Infinity high reflectance specular finish on exposed reflective surface. Specular reflectance for visible spectrum (400 nm to 760 nm) greater than 99 percent. Total solar spectrum reflectance (400 nm to 2500 nm) less than 80.2 percent.
          2)Color: a* and b* (defined by CIE L*a*b* color model) shall not exceed plus 2 or be less than minus 2 as determined in accordance to ASTM E 308.
          ** NOTE TO SPECIFIER ** Select the following optional Extension Tube and Angle Adapters as required. Delete if not required. Note that at least one Bottom Tube Angle Adapter is required for transition box.
          b.Top Tube Angle Adapter, Type TA:
          1)Reflective 45 degree adjustable Top Tube Angle Adapter, 16 inches (406 mm) long.
          c.Bottom Tube Angle Adapter, Type BA:
          1)Reflective 45 degree adjustable Bottom Tube Angle Adapter, 16 inches (406 mm) long, required for transition box.
          d.Top Tube Angle Adapter and Bottom Top Tube Angle Adapter Kit, Type AK:
          1)Reflective 45 degree adjustable top and bottom angle adapters (one each), 16 inches (406 mm) long
          e.Extension Tube:
          1)Reflective extension tube, Type EXX, Notched for Open Ceiling diffuser attachment, 24 inches (610 mm) long
          f.Reflective 90 degree Adjustable tube:
          1)Extension Tube Angle Adapter: Provide manufacturer's standard adapters for applications requiring:
          a)Type A1 one 0 to 90 degree extension tube angle adapter.
          b)Type A2 two 0 to 90 degree extension tube angle adapters.
          10.Diffuser Assemblies for Tubes Penetrating Ceilings: Solatube Model 330 DS-C. Ceiling mounted box transitioning from round tube to square ceiling assembly, supporting light transmitting surface at bottom termination of tube 23.8 inches by 23.8 inches (605 mm by 605 mm) square frame to fit standard suspended ceiling grids or hard ceilings.
          a.Round to square transition box made of opaque polymeric material, classified as CC2, Class C, 0.110 inch (2.8 mm) thick.
          ** NOTE TO SPECIFIER ** Select one of the following lens paragraphs and delete the one not required.
          b.Lens: Type L1 OptiView Fresnel lens design to maximize light output and diffusion with extruded aluminum frame and EPDM foam seal to minimize condensation and bug, dirt and air infiltration per ASTM E 283. Visible Light Transmission shall be greater than 90 percent at 0.022 inch (0.6 mm) thick. Classified as CC2.
          c.Lens: Type L2 Prismatic lens design to maximize light output and diffusion with extruded aluminum frame and EPDM foam seal to minimize condensation and bug, dirt and air infiltration per ASTM E 283. Visible Light Transmission shall be greater than 90 percent at 0.100 inches (2.5 mm) thick. Classified as CC2.
          ** NOTE TO SPECIFIER ** Select the following optional lens paragraphs and delete if not required. Required for energy star rating.
          d.Supplemental Natural Effect Lens made of acrylic, classified as CC2, Class C, 0.060 inch (1.5 mm) thick, with open cell foam seal to minimize condensation and bug, dirt and air infiltration per ASTM E 283.
          ** NOTE TO SPECIFIER ** The following paragraph is optional select if required or delete if not required. The Secondary Diffuser is designed to eliminate unwanted glare or reduce light.
          e.Secondary Diffuser: Type SS, Acrylic plastic classified as CC2 material. Thickness shall not be less than 0.100 inches.
          ** NOTE TO SPECIFIER ** The following accessories are optional. Select those required and delete those not required.
          11.Accessories:
          a.Security Bars: Type B Security Bars 0.375 inch (95 mm) stainless steel bar across flashing diameter opening.
          b.Security Kit: Type SK Dome Security Kit, rivets with nylon spacers to replace dome screws.
          c.Wire Suspension Kit: Type E, Use the wire suspension kit when additional bracing to the structure is required.
          d.Local Dimmer Control utilizing a butterfly baffle design of Spectralight Infinity reflective material to minimize shadowing when in use. Provided with dimmer switch and cable.
          1)Daylight Dimmer: Type D Electro-mechanically actuated daylight valve; for universal input voltages ranging between 90 and 277 V at 50 or 60 Hz; Maximum current draw of 50 ma per unit; controlled by low voltage, series Type T02: circuited, 4 conductor, 22 gauge cable; providing daylight output between 2 and 100 percent.
          2)Switch: Type SW, Manufacturer-specific low voltage DC DP/DT switch (white) required to operate Daylight Dimmer.  Note: A maximum of 10 units can be connected to one switch.
          3)Cable: Type CA, Two conductor, 22 gauge, low voltage cable (500 ft.) for multiple unit DC connection.
          ** NOTE TO SPECIFIER ** Brighten Up Series Solatube Model 290 DS used for daylighting systems with suspended or hard ceilings.
 
          F.Brighten Up Series: Solatube Model 290 DS: 14 Inch (350 mm) Daylighting System:
          1.Roof Dome Assembly: Transparent, UV and impact resistant dome with flashing base supporting dome and top of tube.
          a.Outer Dome Glazing: Type DA, 0.125 inch (3.25 mm) minimum thickness impact resistant injection molded acrylic classified as CC2 material; UV inhibiting (100 percent UV C, 100 percent UV B and 98.5 percent UV C), impact modified acrylic blend.
          b.Raybender 3000: Variable prism optic molded into outer dome to capture low angle sunlight and limit high angle sunlight.
          ** NOTE TO SPECIFIER ** Include the following paragraph if required. Delete if not required. Acrylic Shock Inner Dome meets Florida Building Code High Velocity Wind Zone and Texas Department of Insurance Impact Resistant zone requirements. Use Shock Inner Domes only in high velocity wind zones.
          c.Optional Shock Inner Dome Glazing: Type DI, 0.115 inch (2.9 mm) minimum thickness classified as CC1 material. High impact resistant injection molded acrylic required for high velocity wind zones.
          d.LightTracker Reflector: Aluminum sheet, thickness 0.015 inch (0.4 mm) with Spectralight Infinity. Positioned in dome to capture low angle sunlight.
          2.Flashing Base: One piece, seamless, leak-proof flashing functioning as base support for dome and top of tube.
          a.Base Material: Sheet steel, corrosion resistant, meeting ASTM A 653/A 653M or ASTM A 463/A 463M, 0.028 inch (0.7 mm) thick.
          ** NOTE TO SPECIFIER ** Select one or more of the following flashing paragraphs and delete those not required. Steel bases are available both flat and pitched. For a different roof slope use the base that is the closest fit but be aware that the skylight dome will not be mounted precisely level. Curb cap is normally used only on metal roofs or other roofs where curb is preferred and provided by others.
          b.Base Flat: Flat Type F4, no pitch 4 inches (102 mm) high.
          c.Base Flat: Flat Type F6, no pitch 6 inches (152 mm) high.
          d.Base Pitched: Pitched Type FP, 22.5 degrees slope from horizontal, 4 inches (102 mm) high.
          e.Base Style: Type FC, Curb cap, with inside dimensions of 27 inches by 27 inches (685 mm x 685 mm) to cover curb as specified in Section 07600.
          f.Tile Roof No Pitch: No Pitch Type FT, 4 inches (102 mm) high. Tile Roof Counter-Flashing: corrugated aluminum 1100-0, 0.020 inch (.508 mm).
          g.Tile Roof Pitched: Pitched Type FPT, 22.5 degrees slope from horizontal, 4 inches (102 mm) high. Tile Roof Counter-Flashing: corrugated aluminum 1100-0, 0.020 inch (.508 mm).
          ** NOTE TO SPECIFIER ** The following flashing paragraphs are optional. Select those required and delete those not required. Flashing insulator is intended to seal the roof opening and prevent condensation forming on the flashing interior from exposure to humid air in unventilated spaces. Metal roof flashing kit is available for sealing base flat or pitched flashing specified above.
          h.Flashing Insulator: Type FI. Thermal isolation material for use under flashing.
          i.Metal Roof Flashing Kit: Type MR. Includes Butyl tape, flashing screws, speed nuts, corner washers and polyurethane sealant.
          ** NOTE TO SPECIFIER ** Select the following dome edge protection band paragraph when roof is fire rated. Delete if not required.
          j.Dome Edge Protection Band: Type PB, For fire rated roofs. Aluminized steel. Nominal thickness of 0.028 inches (0.7 mm).
          ** NOTE TO SPECIFIER ** Select one of the following turret extension paragraphs and delete those not required. If more than one size is required indicate requirements on the Drawings.
          3.Roof Flashing Turret Extensions: Provide manufacturer's standard extensions for applications requiring:
          a.Type T2: Additional lengths of 2 inches (50 mm) extension.
          b.Type T4: Additional lengths of 4 inches (100 mm) extension.
          c.Type T12: Additional lengths of 12 inches (300 mm) extension.
          d.Type T24: Additional lengths of 24 inches (600 mm) extension.
          e.Type T36: Additional lengths of 36 inches (900 mm) extension.
          f.Type T48: Additional lengths of 48 inches (1200 mm) extension.
          4.Tube Ring: Attached to top of base section; 0.090 inch (2.3 mm) nominal thickness injection molded high impact acrylic; to prevent thermal bridging between base flashing and tubing and channel condensed moisture out of tubing.
          ** NOTE TO SPECIFIER ** Select the following optional Extension Tube as required. Delete if not required.
          5.Reflective Extension Tube: Type EXX, Aluminum sheet, thickness 0.015 inch (0.4 mm), 24 inches (610 mm) long.
          a.Interior Finish: Spectralight Infinity high reflectance specular finish on exposed reflective surface. Visible spectrum (400 nm to 760 nm) greater than 99 percent. Total solar spectrum (400 nm to 2500 nm) less than 80.2 percent.
          b.Color: a* and b* (defined by CIE L*a*b* color model) shall not exceed plus 2 or be less than minus 2 as determined in accordance to ASTM E 308.
          c.Tube Diameter: Approximately 14 inches (356 mm).
          6.Reflective 30 degree Adjustable tube: Aluminum sheet, thickness .015 inch (0.4 mm)
          a.Interior Finish: Spectralight Infinity high reflectance specular finish on exposed reflective surface. Visible spectrum (400 nm to 760 nm) greater than 99 percent. Total solar spectrum (400 nm to 2500 nm) less than 80.2 percent.
          ** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
          7.Reflective 90 degree Adjustable tube: Aluminum sheet, thickness .018 inch (0.5 mm)
          a.Interior Finish: Spectralight Infinity high reflectance specular finish on exposed reflective surface. Visible spectrum (400 nm to 760 nm) greater than 99 percent. Total solar spectrum (400 nm to 2500 nm) less than 80.2 percent.
          b.Extension Tube Angle Adapter: Provide manufacturer's standard adaptors for applications requiring:
          1)Type A1 one 0 to 90 degree extension tube angle adapter.
          2)Type A2 two 0 to 90 degree extension tube angle adapters.
          8.Ceiling Ring: Injection molded impact resistant acrylic. Nominal thickness is 0.110 inches (2.8 mm).
          9.Dual Glazed Diffuser Assembly:
          a.Upper glazing: PET GAG plastic with EPDM low density sponge seal to minimize condensation and bug, dirt, and air infiltration per ASTM E283. The nominal thickness is 0.039 inches (0.99 mm).
          ** NOTE TO SPECIFIER ** Select one of the following effect lens and delete those not required. The Effect Lens adjusts the light to soften and/or warm the light.
          1)Natural Effect Lens: Type LN.
          2)Warm Effect Lens: Type LW.
          3)Softening Effect Lens: Type LS.
          4)Warm Softening Effect Lens: Type LWS.
          ** NOTE TO SPECIFIER ** Select one of the following lower glazing diffuser lens paragraphs.
          b.Lower glazing (Optiview Fresnel Lens): Molded polycarbonate plastic classified as CC1 material. The nominal thickness is 0.022 inches (0.61 mm).
          c.Lower glazing (Vusion): Acrylic plastic classified as CC2 material. The nominal thickness is 0.090 inches (2.29 mm).
          d.Diffuser Trim Ring: Injection molded acrylic.
          ** NOTE TO SPECIFIER ** Select one of the following diffuser trim ring option paragraphs.
          1)White Trim (Optiview Fresnel Lens): Type L1.
          2)White Trim (Vusion): Type L4.
          3)Stainless-tone Trim (Optiview Fresnel Lens): Type L5.
          4)Stainless-tone Trim (Vusion): Type L6.
          5)Frosted Shade (Optiview Fresnel Lens): Type L7.
          6)Frosted Shade (Vusion): Type L8.
          ** NOTE TO SPECIFIER ** The following accessories are optional. Select those required and delete those not required.
          10.Accessories:
          a.Lighting Fixture for 290 DS model: Bracket mounted inside system just above diffuser; UL listed.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. Note that lamps are not provided with fixture.
          1)Universal Medium Screw Base: Type INC, for two 23 W maximum CFL, maximum total length 4-3/4 inch, ceramic screw-in lamp holder, medium base, two lamps.
          2)Compact Fluorescent: Type CFL, dedicated compact fluorescent fixture, for one 26 W, 4-pin lamp.
          3)Electrical Requirements: 110 V, 15 amp GFCI circuit for damp and wet conditions.
          ** NOTE TO SPECIFIER ** Select the following dimmer control paragraphs for use with Solatube Model 290-DS only. Delete if not applicable.
          b.Local Dimmer Control utilizing a butterfly baffle design of Spectralight Infinity reflective material to minimize shadowing when in use. Provided with dimmer switch and cable.
          1)Daylight Dimmer: Type D Electro-mechanically actuated daylight valve; for universal input voltages ranging between 90 and 277 V at 50 or 60 Hz; Maximum current draw of 50 ma per unit; controlled by low voltage, series Type T02: circuited, 4 conductor, 22 gauge cable; providing daylight output between 2 and 100 percent.
          2)Switch: Type SW, Manufacturer-specific low voltage DC DP/DT switch (white) required to operate Daylight Dimmer.  Note: A maximum of 10 units can be connected to one switch.
          3)Cable: Type CA, Two conductor, 22 gauge, low voltage cable (500 ft.) for multiple unit DC connections.
          c.Wire Suspension Kit: Type E, Use the wire suspension kit when additional bracing to the structure is required.
          ** NOTE TO SPECIFIER ** Brighten Up Series Solatube Model 160 DS used for daylighting systems with suspended or hard ceilings.
 
          G.Brighten Up Series: Solatube Model 160 DS, 10 Inch (250 mm) Daylighting System.
          1.Roof Dome Assembly: Transparent, UV and impact resistant dome with flashing base supporting dome and top of tube.
          a.Outer Dome Glazing: Type DA, 0.125 inch (3 mm) minimum thickness injection molded acrylic classified as CC2 material; UV inhibiting (100 percent UV C, 100 percent UV B and 98.5 percent UV C), impact modified acrylic blend.
          b.Raybender 3000: Variable prism optic molded into outer dome to capture low angle sunlight and limit high angle sunlight.
          ** NOTE TO SPECIFIER ** Select the following paragraph if required. Delete if not required. Acrylic Shock Inner Dome meets Florida Building Code High Velocity Wind Zone and Texas Department of Insurance Impact Resistant zone requirements. Use Shock Inner Domes only in high velocity wind zones.
          c.Optional Shock Inner Dome Glazing: Type DI, 0.115 inch (2.9 mm) minimum thickness classified as CC1 material. High impact injection molded acrylic required for high velocity wind zones.
          d.LightTracker Reflector: Aluminum sheet, thickness 0.015 inch (0.4 mm) with Spectralight Infinity. Positioned in dome to capture low angle sunlight.
          2.Flashing Base: One piece, seamless, leak-proof flashing functioning as base support for dome and top of tube.
          a.Base Material: Sheet steel, corrosion resistant, meeting ASTM A 653/A 653M or ASTM A 463/A 463M, 0.028 inch (0.7 mm) thick.
          ** NOTE TO SPECIFIER ** Select one or more of the following flashing paragraphs and delete those not required. Steel bases are available both flat and pitched. For a different roof slope use the base that is the closest fit but be aware that the skylight dome will not be mounted precisely level.
          b.Base Flat: Flat Type F4, no pitch 4 inches (102 mm) high.
          c.Base Flat: Flat Type F6, no pitch 6 inches (152 mm) high.
          d.Base Pitched: Pitched Type FP, 22.5 degrees slope from horizontal, 4 inches (102 mm) high.
          e.Tile Roof No Pitch: No Pitch Type FT, 4 inches (102 mm) high. . Tile Roof Counter-Flashing: corrugated aluminum 1100-0, 0.020 inch (.508 mm).
          f.Tile Roof Pitched: Pitched Type FPT, 22.5 degrees slope from horizontal, 4 inches (102 mm) high. . Tile Roof Counter-Flashing: corrugated aluminum 1100-0, 0.020 inch (.508 mm).
          ** NOTE TO SPECIFIER ** The following flashing paragraphs are optional. Select those required and delete those not required. Flashing insulator is intended to seal the roof opening and prevent condensation forming on the flashing interior from exposure to humid air in unventilated spaces. Metal roof flashing kit is available for sealing base flat or pitched flashing specified above.
          g.Flashing Insulator: Type FI. Thermal isolation material for use under flashing.
          h.Metal Roof Flashing Kit: Type MR. Includes Butyl tape, flashing screws, speed nuts, corner washers and polyurethane sealant.
          ** NOTE TO SPECIFIER ** Select the following dome edge protection band paragraph when roof is fire rated. Delete if not required.
          i.Dome Edge Protection Band: Type PB, For fire rated roofs. Aluminized steel. Nominal thickness of 0.028 inches (0.7 mm).
          ** NOTE TO SPECIFIER ** Select one of the following turret extension paragraphs and delete those not required. If more than one size is required indicate requirements on the Drawings.
          3.Roof Flashing Turret Extensions: Provide manufacturer's standard extensions for applications requiring:
          a.Type T2: Additional lengths of 2 inches (50 mm) extension.
          b.Type T4: Additional lengths of 4 inches (100 mm) extension.
          c.Type T12: Additional lengths of 12 inches (300 mm) extension.
          d.Type T24: Additional lengths of 24 inches (600 mm) extension.
          e.Type T36: Additional lengths of 36 inches (900 mm) extension.
          f.Type T48: Additional lengths of 48 inches (1200 mm) extension.
          4.Tube Ring: Attached to top of base section; 0.090 inch (2.3 mm) nominal thickness injection molded high impact acrylic; to prevent thermal bridging between base flashing and tubing and channel condensed moisture out of tubing.
          ** NOTE TO SPECIFIER ** Select the following optional Extension Tube as required. Delete if not required.
          5.Reflective Extension Tube: Type EXX, Aluminum sheet, thickness 0.015 inch (0.4 mm), 24 inches (610 mm) long.
          a.Interior Finish: Spectralight Infinity high reflectance specular finish on exposed reflective surface Visible spectrum (400 nm to 760 nm) greater than 99 percent. Total solar spectrum (400 nm to 2500 nm) less than 80.2 percent.
          b.Color: a* and b* (defined by CIE L*a*b* color model) shall not exceed plus 2 or be less than minus 2 as determined in accordance to ASTM E 308.
          c.Tube Diameter: Approximately 10 inches (250 mm).
          6.Reflective 30 degree Adjustable tube: Aluminum sheet, thickness .015 inch (0.4 mm)
          a.Interior Finish: Spectralight Infinity high reflectance specular finish on exposed reflective surface Visible spectrum (400 nm to 760 nm) greater than 99 percent. Total solar spectrum (400 nm to 2500 nm) less than 80.2 percent.
          ** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
          7.Reflective 90 degree Adjustable tube: Aluminum sheet, thickness .018 inch (0.5 mm)
          a.Interior Finish: Spectralight Infinity high reflectance specular finish on exposed reflective surface Visible spectrum (400 nm to 760 nm) greater than 99 percent. Total solar spectrum (400 nm to 2500 nm) less than 80.2 percent.
          b.Extension Tube Angle Adapter: Provide manufacturer's standard adaptors for applications requiring:
          1)Type A1 one 0 to 90 degree extension tube angle adapter.
          2)Type A2 two 0 to 90 degree extension tube angle adapters.
          8.Ceiling Ring: Injection molded, impact resistant acrylic. Nominal thickness is 0.110 inches.
          9.Dual Glazed Diffuser Assembly:
          a.Upper glazing: PET GAG plastic with EPDM low density sponge seal to minimize condensation and bug, dirt, and air infiltration per ASTM E283. The nominal thickness is 0.039 inches (0.99 mm).
          ** NOTE TO SPECIFIER ** Select one of the following effect lens and delete those not required. The Effect Lens adjusts the light to soften and/or warm the light.
          1)Natural Effect Lens: Type LN.
          2)Warm Effect Lens: Type LW.
          3)Softening Effect Lens: Type LS.
          4)Warm Softening Effect Lens: Type LWS.
          ** NOTE TO SPECIFIER ** Select one of the following lower glazing diffuser lens paragraphs.
          b.Lower glazing (Optiview Fresnel Lens): Molded polycarbonate plastic classified as CC1 material. The nominal thickness is 0.022 inches (0.61 mm).
          c.Lower glazing (Vusion): Acrylic plastic classified as CC2 material. The nominal thickness is 0.090 inches (2.29 mm).
          d.Diffuser Trim Ring: Injection molded acrylic.
          ** NOTE TO SPECIFIER ** Select one of the following diffuser trim ring option paragraphs.
          1)White Trim (Optiview Fresnel Lens): Type L1.
          2)White Trim (Vusion): Type L4.
          3)Stainless-tone Trim (Optiview Fresnel Lens): Type L5.
          4)Stainless-tone Trim (Vusion): Type L6.
          5)Frosted Shade (Optiview Fresnel Lens): Type L7.
          6)Frosted Shade (Vusion): Type L8.
          ** NOTE TO SPECIFIER ** The following accessories are optional. Select those required and delete those not required.
          10.Accessories:
          a.Lighting Fixture for 160 DS Model: Bracket mounted inside system just above diffuser; UL listed.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs. Note that lamps are not provided with fixture.
          1)Universal Medium Screw Base: Type INC, for two 23 W maximum CFL, maximum total length 4-3/4 inch, ceramic screw-in lamp holder, medium base, two lamp.
          2)Compact Fluorescent: Type CFL, dedicated compact fluorescent fixture, for one 26 W, 4-pin lamp.
          3)Electrical Requirements: 110 V, 15 amp GFCI circuit for damp and wet conditions.
          ** NOTE TO SPECIFIER ** Select the following dimmer control paragraph for use with Solatube Model 160-DS only. Delete if not applicable.
          b.Local Dimmer Control utilizing a butterfly baffle design of Spectralight Infinity reflective material to minimize shadowing when in use. Provided with dimmer switch and cable.
          1)Daylight Dimmer: Type D Electro-mechanically actuated daylight valve; for universal input voltages ranging between 90 and 277 V at 50 or 60 Hz; Maximum current draw of 50 ma per unit; controlled by low voltage, series Type T02: circuited, 4 conductor, 22 gauge cable; providing daylight output between 2 and 100 percent.
          2)Switch: Type SW, Manufacturer-specific low voltage DC DP/DT switch (white) required to operate Daylight Dimmer.  Note: A maximum of 10 units can be connected to one switch.
          3)Cable: Type CA, Two conductor, 22 gauge, low voltage cable (500 ft.) for multiple unit DC connections.
          c.Wire Suspension Kit: Type E, Use the wire suspension kit when additional bracing to the structure is required,
          ** NOTE TO SPECIFIER ** Exhaust duct is not supplied by Solatube.
          d.Exhaust Fan: Type VEN, permanently lubricated in-line fan motor, 110 cfm (52 L/s) capacity.
          1)Exhaust Duct: Flexible, Class 1, in accordance with UL 181. Provide as specified in Section 15810.
          2)Air Intake trim: Injection molded impact resistance acrylic with trim to fit installation conditions.
          ** NOTE TO SPECIFIER ** Vent cap is optional, delete if not required.
          3)Exhaust Vent Cap: Low-profile roof cap Type RV.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          4)Electrical Requirements: 115 V; install fan on same switch as internal light fixture.
          5)Electrical Requirements: 115 V; wall switch.
 
          2.3ACCESSORIES
 
          A.Fasteners: Same material as metals being fastened, non-magnetic steel, non-corrosive metal of type recommended by manufacturer, or injection molded nylon.
 
          B.Suspension Wire: Steel, annealed, galvanized finish, size and type for application and ceiling system requirement.
 
          C.Sealant: Polyurethane or copolymer based elastomeric sealant as provided or recommended by manufacturer.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's printed instructions.
 
          B.After installation of first unit, field test to determine adequacy of installation. Conduct water test in presence of Owner, Architect, or Contractor, or their designated representative. Correct if needed before proceeding with installation of subsequent units.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION