| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of VELUX America Inc., which is located at: 450 Old Brickyard Rd. Greenwood, SC 29649 Toll Free Tel: 800-888-3589 Tel: 864-941-5360 Fax: 864-943-2631 Email: request info Web: www.veluxusa.com [ Click Here ] for additional information. Established in 1975, VELUX America is a branch of the VELUX Group charged with marketing and selling VELUX roof windows and skylights in the US. VELUX has been providing daylight and fresh air to people worldwide for over 60 years. Our product range contains a wide range of roof windows and skylights, along with solutions for flat roofs. In addition, VELUX offers many types of decoration and sunscreening, roller shutters, installation products, products for remote control and thermal solar panels for installation in roofs. VELUX Technology also supplies original VELUX components to our partners working in the field of roof window sunscreening. This section includes VELUX TCR commercial SUN TUNNEL skylights, VELUX Rigid Sun Tunnel Skylights and VELUX Flexible Sun Tunnel Skylights. VELUX TCR commercial SUN TUNNEL skylights provide an economical way to bring natural light into a commercial space and is designed specifically for suspended ceiling systems in commercial buildings and for low-slope roof installations up to 30 degrees. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Tubular daylighting system consisting of exterior flashing with acrylic dome, interior tube and interior ceiling adapter assembly with expansion tube and prismatic diffuser assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07311 - Asphalt Shingles: Flashing of skylight base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07320 - Roof Tiles: Flashing of skylight base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07510 - Built-Up Bituminous Roofing: Flashing of skylight base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07530 - Electrometric Membrane Roofing: Flashing of skylight base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07550 - Modified Bituminous Membrane Roofing: Flashing of skylight base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 08620 - Unit Skylights: Skylights without reflective tube. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 08630 - Metal Framed Skylights. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM D 635 - Test Method for Rate of Burning and/or Extent of Time of Burning of Self-Supporting Plastics in a Horizontal Position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | D-1929 - Test Method for Ignition Properties of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ANSI/ASTM E 283 - Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM E 330 - Structural Performance of Exterior Windows, Curtain Walls and Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ANSI/ASTM E 331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors and Curtain Walls by Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | UL-746 - Polymeric Materials - Use in Electrical Equipment Evaluations, Section 58, Resistance to impact Test. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Underwriter's Laboratories: Luminaries Fittings, UL 1598 | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ICBO/ICC AC-16 - Acceptance Criteria for Plastic Skylights. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Tubular daylighting system consisting of exterior flashing with acrylic dome, interior tube and interior ceiling adapter assembly with expansion tube and prismatic diffuser assembly, transferring sunlight to interior spaces; complies with ICBO/ICC AC-16. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Sun Tunnels Models TGF and TGR to withstand dead and live loads caused by pressure and uplift of wind acting normal to plane of roof as tested in accordance with National Evaluation Services, Inc. to a download pressure of +19,140 Pa (400.00 psf) and an uplift pressure of -6,240 Pa (130.41 psf) measured in accordance with ANSI/ASTM E 330, AAMA/WDMA 1600/I7 and PA 202/. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Sun Tunnels Models TMF and TMR to withstand dead and live loads caused by pressure and uplift of wind acting normal to plane of roof as tested in accordance with National Evaluation Services, Inc. to a download pressure of +21,120 Pa (441.38 psf) and an uplift pressure of -10,080 Pa (210.66 psf) measured in accordance with ANSI/ASTM E 330, AAMA/WDMA 1600/I7 and PA 202/. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Air leakage through assembly limited to 0.10 1/sec/m2 (0.02 cfm/ft2), measured at a reference differential pressure across assembly of 75 Pa (1.57 psf) as measured in accordance with AAMA/WDMA/1600/IS7, ANSI/ASTM E 283 and PA 202. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Water infiltration: No water penetration noted when measured in accordance with AAMA/WDMA/1600/IS7, PA 202, and ANSI/ASTM E 331 with a test pressure differential of 503 Pa (10.5 psf). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product dimensions, rough opening and finished framing dimensions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verification Samples: As requested by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Manufacturer's Warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Engaged in manufacture of tubular skylights for minimum three years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver products in manufacturer's original containers, dry, undamaged, seals and labels intact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Tubular Daylighting Devices: Manufacturer's standard 10 year material warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: VELUX America Inc., which is located at: 450 Old Brickyard Rd. ; Greenwood, SC 29649; Toll Free Tel: 800-888-3589; Tel: 864-941-5360; Fax: 864-943-2631; Email: request info; Web: www.veluxusa.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | TUBULAR DAYLIGHTING SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Commercial Tubular Daylighting Device: VELUX Commercial Sun Tunnel, Model TCR 022, nominal 22 inch diameter, with low a profile flashing system, exterior acrylic dome, rigid elbow, rigid telescoping tunnel, flexible tube, interior ceiling adapter assembly and interior diffuser assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Exterior Dome: Atofihna HF17101 injection molded acrylic, 0.125 inch (3.2 mm) thick injection molded. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flashing System: one piece, self-flashing, 24 gauge Galvalume aluminized sheet steel. Flashing system acceptable for roof slopes ranging from 0 to 30 degrees. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Turret Flashing Accessory: ZTA turret to raise the edge of the dome, | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Fire ring Accessory: ZZZ 192 fire ring for use with turret. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior dome to flashing system #8 by 3/4 inch (19 mm) Philips 18- 8 stainless steel corrosion-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flashing to site built curb 1-1/2 inch (38 mm) pan head 18-8 stainless steel screws with black zinc finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Intermediate ring to flashing system with six #10 by 1/2 inch (12.5 mm) Phillips Flat head. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Tube joint screws #6 by 3/8 inch (9.5 mm) Phillips pan head self drilling screws, two per joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Rigid Top Elbow: Fabricated elbow 22 inches (559 mm) nominal outside diameter and 33 inches (838 mm) in length with Alanod PVD coated aluminum, MIRO-Silver, 24 gauge thickness with a greater or equal 98 percent total reflectance. Maximum 30 degree offset from vertical. Elbow is factory assembled and fastened with rivets along vertical seam, and installed through flashing system at roof level. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Rigid telescopic tube: Fabricated 22 inches (559 mm) nominal outside diameter with adjustable length of 29 inches to 60 inches (737 mm to 1524 mm), Alanod PVD coated aluminum, MIRO-Silver with a greater or equal 98 percent total reflectance and a 24 gauge thickness. Telescopic tube is factory assembled and fastened with rivets along vertical seam. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Flexible Bottom Elbow: Metalized polyester, fiberglass scrim and spring steel wire, 22 inches (559 mm) nominal outside diameter, 24 inches (610 mm) in length meeting the requirements of ASTM E 84 and UL 746C Standard for Safety for Polymeric Material. Functions as a expansion joint for tubular daylighting system and permits alignment flexibility when positioning ceiling adapter assembly into ceiling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Ceiling Adapter Assembly for suspended tile ceilings and finished ceilings: White ABS thermoplastic, tested in accordance with ASTM D 635 and ASTM D 1929. Interior surface, white diffuse. Adapter assembly is factory attached to flexible tube, and houses prismatic diffuser and steel diffuser frame. Adaptor assembly designed for installation in standard acoustical tile ceiling system. Assembly size as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Top: 21.25 inches (540 mm) in diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bottom: 23.875 inches by 23.875 inches (606 mm by 606 mm) square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Overall Height: 9.25 inches (235 mm) overall height | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Interior Diffuser: Size 21.5 inches by 21.5 inches by 0.125 inches (546 mm by 546 mm by 3.2 mm), clear prismatic, K-12, acrylic to maximize light output and diffusion. Diffuser housed in white steel frame that is removable from ceiling adapter assembly for cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Pitched Rigid Tubular Daylighting Device: VELUX Rigid Sun Tunnel, Model TMR with a pitched flashing system, exterior acrylic or polycarbonate dome, rigid telescoping tunnel, interior ceiling adapter assembly and interior diffuser assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tube Size: 10 inch (254 mm) nominal diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tube Size: 14 inch (356 mm) nominal diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exterior Dome: Atofihna HF17101 injection molded acrylic or Dow Polycarbonate, 0.125 inch (3.2 mm) thick injection molded. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Flashing System: One piece, self-flashing, 25 gauge (.023 inch) galvanized sheet aluminum (Galvalume). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Roof Tile Flashing System: One piece, ZMT tile flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Turret Flashing Accessory: ZTA turret to raise the edge of the dome, | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Fire ring Accessory: ZZZ 192 fire ring for use with turret. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior dome to flashing system #8 by 1/2 inch (12.5 mm) Philips 18- 8 stainless steel corrosion-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flashing system to sheathing #10 by 1-1/2 inch (38 mm) Phillips Flat head. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Tube joint screws #6 by 3/8 inch (9.5 mm) Phillips pan head self drilling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Rigid Tube Extensions: Alanod PVD coated aluminum, MIRO-Silver, with an equal or greater 98 percent total reflectance, 24 gauge (0.016 inch) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Interior Diffuser: Dual Diffuser system with a crackled clear upper and a frosted lower diffuser or an optional clear prismatic K-12 acrylic to maximize light output and diffusion. Dual diffuser housed in white thermoplastic frame ring with a gasket spacer. Trim ring and diffuser is easily removable for cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Light Kit: UL listed fixture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Low Profile Rigid Tubular Daylighting Device: VELUX Rigid Sun Tunnel, Model TGR with a low profile flashing system, exterior acrylic dome, rigid telescoping tunnel, interior ceiling adapter assembly and interior diffuser assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tube Size: 10 inch (254 mm) nominal diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tube Size: 14 inch (356 mm) nominal diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exterior Dome: Atofihna HF17101 injection molded acrylic, or an injection molded Dow Polycarbonate, 0.125 inch (3.2 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Flashing System: One piece, self-flashing, 25 gauge (.023 inch) galvanized sheet aluminum (Galvalume). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Roof Tile Flashing System: Flashing System: one piece, self-flashing, 25 gauge Zincalume and Luran S 778 Acrylonitrile-styrene-acrylate polymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Turret Flashing Accessory: ZTA turret to raise the edge of the dome, | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Fire ring Accessory: ZZZ 192 fire ring for use with turret. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior dome to flashing system #8 by 1/2 inch (12.5 mm) Philips 18- 8 stainless steel corrosion-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flashing system to sheathing #8 by 1-1/2 inch (38 mm) Phillips Flat head. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Tube joint screws #6 by 3/8 inch (9.5 mm) Phillips pan head self drilling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Rigid Tube Extensions: Alanod PVD coated aluminum, MIRO-Silver, with an equal or greater 98 percent total reflectance, 24 gauge (0.016 inch) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Interior Diffuser: Dual Diffuser system with a crackled clear upper and a frosted lower diffuser or an optional clear prismatic K-12 acrylic to maximize light output and diffusion. Dual diffuser housed in white thermoplastic frame ring with a gasket spacer. Trim ring and diffuser is easily removable for cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Light Kit: UL listed fixture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Rigid Tubular Daylighting Device: VELUX Flexible Sun Tunnel, Model TMF with a pitched flashing system, exterior acrylic dome, flexible tunnel, interior ceiling adapter assembly and interior diffuser assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tube Size: 14 inch (356 mm) nominal diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Exterior Dome: Atofihna HF17101 injection molded acrylic, or an injection molded Dow Polycarbonate, 0.125 inch (3.2 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Flashing System: One piece, self-flashing, 25 gauge (.023 inch) galvanized sheet aluminum (Galvalume). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Roof Tile Flashing System: Flashing System: one piece, self-flashing, 25 gauge Zincalume and Luran S 778 Acrylonitrile-styrene-acrylate polymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Turret Flashing Accessory: ZTA turret to raise the edge of the dome, | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fire ring Accessory: ZZZ 192 fire ring for use with turret. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior dome to flashing system #8 by 1/2 inch (12.5 mm) Philips 18- 8 stainless steel corrosion-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flashing system to sheathing #10 by 1-1/2 inch (38 mm) Phillips Flat head. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Flexible tube: Fabricated with metalized polyester, fiberglass scrim and spring steel wire. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Interior Diffuser: Clear prismatic, K-12, acrylic to maximize light output and diffusion. Diffuser housed in white thermoplastic frame ring with gasket and stainless steel spring snap rings that is removable from ceiling for cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Light Kit: UL listed fixture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Rigid Tubular Daylighting Device: VELUX Flexible Sun Tunnel, Model TGF with a low profile flashing system, exterior acrylic dome, flexible tunnel, interior ceiling adapter assembly and interior diffuser assembly. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Tube Size: 14 inch (356 mm) nominal diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Tube Size: 22 inch (559 mm) nominal diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Exterior Dome: Plexiglass, MC Grade A, acrylic, 0.125 inch (3.2 mm) thick injection molded. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Flashing System: One piece, self-flashing, 25 gauge (.023 inch) galvanized sheet aluminum (Galvalume). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Roof Tile Flashing System: One piece, ZMT tile flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Turret Flashing Accessory: ZTA turret to raise the edge of the dome, | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Fire ring Accessory: ZZZ 192 fire ring for use with turret. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Fasteners: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Exterior dome to flashing system #8 by 1/2 inch (12.5 mm) Philips 18- 8 stainless steel corrosion-resistant screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flashing system to sheathing #10 by 1-1/2 inch (38 mm) Phillips Flat head. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Flexible tube: Fabricated with metalized polyester, fiberglass scrim and spring steel wire. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Interior Diffuser: Clear prismatic, K-12, acrylic to maximize light output and diffusion. Diffuser housed in white thermoplastic frame ring with gasket and stainless steel spring snap rings that is removable from ceiling for cleaning. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Light Kit: UL listed fixture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fasteners: Same material as metals being fastened, non-magnetic steel, non-corrosive metal of type recommended by manufacturer, or injection molded nylon. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Sealant: Polyurethane or copolymer based elastomeric sealant as provided or recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Finish, fabricate and shop prepare all assemblies under responsibility of the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fabricate to allow for thermal movement of materials where subject to a temperature differential. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fabricate with Integral internal condensation collection gutter and drainage slots. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Provisions shall be made to insure against accumulated water in contact with system components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates and rough openings have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify rough opening dimensions and proper orientation of tubular daylighting device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate and rough opening preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Align tubular daylighting device free of warp or twist, maintain dimensional tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Attach tubular daylighting system to site built roof curb with manufacturer's screws to accommodate construction tolerances and other irregularities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Attach tubular daylighting system to the roof deck with manufacturer's screws to accommodate construction tolerances and other irregularities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Provide thermal isolation when components penetrate or disrupt building insulation. Pack fibrous insulation in rough opening to maintain continuity of thermal barriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Coordinate attachment and seal of perimeter air and vapor barrier material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | After installation of first unit, field test to determine adequacy of installation. Conduct water test in presence of Owner, Architect, or Contractor, or their designated representative. Correct if needed before proceeding with installation of subsequent units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||