| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
3024 Acme Brick Plaza Fort Worth, TX 76109 Toll Free: (800) 932-2263 Phone: 817-332-4101 Fax: (817) 332-1406 Web: www.ibpglassblock.com | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Glass block skylight system, consisting of extruded aluminum grid and glass blocks, and with all other items necessary for a complete assembly, mounted on curb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Glass block skylight system, consisting of extruded aluminum grid and glass blocks, and with all other items necessary for a complete assembly, mounted on separate structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07600 - Flashing and Sheet Metal. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Shapes, and Tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: For both grid system and glass block. Indicate materials, sizes, shapes, thicknesses, and finishes. Include installation and assembly instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Show methods of construction, location and spacing of anchors, and relationship to adjoining work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: Manufacturer's full range of finishes and colors, for selection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store materials in dry place, off the ground, where temperature will not exceed 90 degrees F (32 degrees F). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Handle material in manner that will prevent damage to finished surfaces. Do not install scratched or damaged components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide manufacturer's standard warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide one year installer's warranty against faulty workmanship and water leakage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Glass Block Support Grid: Provide "IBP Glass Block Grid System" manufactured by Innovative Building Products, Inc., 3024 Acme Brick Plaza; Ft. Worth, TX 76109; Toll Free Tel: 800-932-2263; Tel: 817-332-4101; Fax: 817-332-1406; Email: sweddle@ibpglassblock.com; Web Site: www.ibpglassblock.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Glass Block: Provide products manufactured by one of the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Pittsburgh Corning Corp. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Westerwald Glasstein (Solaris). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Glashaus Inc. (Weck). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Glass Block Support Grid: Factory assembled, extruded aluminum two-way T-bar grid, sized to fit glass block with one block to a module, and hollow perimeter frame with predrilled fastener holes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Aluminum: ASTM B 221, 6063-T6 or 6463-T6 alloy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Finish: As selected by Architect from manufacturer's standard finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Glass Block: Partially evacuated hollow units, 7-3/4 inches (196 mm) square by 3-1/8 inches (79 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Pattern: ___________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: __________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Foam Tape: Adhesive backed, closed cell foam, 1/16 inch (1.5 mm) or 3/32 inch (2.5 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Sealant: Dow Corning Corp. "TradeMate" glass block sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Fasteners for Attaching Skylight Frame to Curb: Tamperproof, cadmium plated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Accessories: Provide all sealants, flashings, anchors, fasteners, and other items necessary for complete weather- and waterproof installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify applicable field dimensions and adjust as necessary to accommodate frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Examine curb and supporting structure and correct any conditions that are not in accordance with manufacturer's installation instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install grid system and glass block according to manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Apply continuous sealant bead on top of curb. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Place frame on curb and press down to seat properly and overlap flashings. Fasten frame in place securely. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Adhere foam tape to entire perimeter of each glass block and insert glass block into grid from exterior side so that block is pressed against T-bar without rolling back foam tape. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Apply sealant around exterior face of glass block completely filling channel. Tool sealant flush with surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Apply sealant to corner caps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean exposed surfaces of aluminum grid with clean, soft cloth and mild hand soap using gentle rubbing action. Do not use abrasive or solvent type cleaners, detergents, or paint removers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Remove labels from glass block and clean with soft cloth and water. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | After installation, protect installed work from damage caused by subsequent operations at project site. | |||||||||||||||||||||||||||||||||||||||||||||||||