MasterFormat: 95
Download this Metal Framed Glass Floor System Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Greenlite Glass Systems Inc.  Metal Framed Glass Floor System
 
         
SECTION 08640
 
         
METAL FRAMED GLASS FLOOR SYSTEM
 
         
          ** NOTE TO SPECIFIER ** Greenlite Glass Systems Inc. ; LITELAM Fire-rated Glass floor system products.
.
This section is based on the products of Greenlite Glass Systems Inc. , which is located at:
2495 Davies Ave. Unit 55
Port Coquitlam, BC
Canada V3C 0B2
Tel: 778-285-8530
Email: request info
Web: www.greenliteglass.com
[ Click Here ] for additional information.

Greenlite Glass Systems provides distribution and technical service for St. Gobain Glass, a world leader in glass manufacturing for the last 300 years. With a primary focus specialty glass products Greenlite Glass offers Architects and designers unique and creative alternatives to traditional applications. Together with our clients, we develop sophisticated solutions for specific tasks and architectural statements. The integrate structures of our constructions set worldwide standards in lightness and transparency, stability and precision, economy and sound environment practice.

LITELAM is a fully tested Fire-rated Glass-floor system. The patented "load bi-pass" system gives LITEFLAM a superb range performance with over 90mins integrity/90mins insulation and /90mins load-bearing capability - meeting the requirements of US Building Regulations ASTM E 119, British Standards, European Norms.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Fire Rated Glass Floor System.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-in-Place Concrete: Concrete structure and slabs.
 
          B.Section 05520 - Handrails and Railings.
 
          C.Section 07900 - Joint Sealers: Sealant installation requirements.
 
          D.Section 09900 - Painting.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM E 119 - Standard test methods for fire tests of building construction and materials.
 
          B.ASTM F 1679 - Standard test methods for using a Variable Incidence Tribometer.
 
          C.SSPC SP 6 - Commercial Blast Cleaning.
 
          1.4DESIGN / PERFORMANCE REQUIREMENTS
 
          A.Design glass floor system assemblies and attachments to resist the following loads:
          1.Floor Live and dead loads with L/500 of span maximum deflection.
          a.Live Loads: 60 psf (2.9 kPa) uniform load and concentrated load of 300 psf (14.4 kPa) .
          b.Live Loads: 100 psf (4.8 kPa) uniform load and concentrated load of 300 psf (14.4 kPa).
          c.Dead Loads: Actual weight of materials incorporated into Work.
          2.Seismic Loads: As calculated in accordance with applicable code.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Show methods of installation, location and spacing of anchors, and relationship to adjoining work.
          2.Indicate floor layout, interruptions to grid, special sized panels, panels requiring drilling or cut-out for appurtenances or interruptions, edge details.
 
          D.Design Data: Signed and sealed by professional engineer.
          1.Submit calculations and analysis to support design.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          G.Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic cleaning and maintenance of all components.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing Products specified in this section with minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum three years documented experience and approved by manufacturer.
 
          C.Design floor system structure layout for this Project under direct supervision of Professional Engineer experienced in design of this Work and licensed at Project location.
 
          D.Welders Certificates: Certify welders and welding procedures employed on the Work, verifying AWS qualification within previous 12 months.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          E.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish floor system in area designated by Architect.
          2.Do not proceed with remaining work until workmanship and color are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store materials in dry place, off the ground, where temperature will not exceed 90 degrees F (32 degrees C).
 
          C.Handle material in manner that will prevent damage to finished surfaces. Do not install scratched or damaged components.
 
          1.8SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.10WARRANTY
 
          A.Manufacturers standard 5 year limited warranty covering all Greenlite Glass, and Contraflam glass systems
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Greenlite Glass Systems Inc. , which is located at: 2495 Davies Ave. Unit 55 ; Port Coquitlam, BC; Canada V3C 0B2 ; Tel: 778-285-8530 ; Email: request info; Web: www.greenliteglass.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2METAL FRAMED GLASS FLOOR WINDOWS
 
          A.System Description:
          1.Steel support framing requires four sided steel support as primary and secondary support. Steel support is mild steel rolled hollow sections protected with intumescent paper and ceramic tape. Primed and painted with intumescent paint for fire rated systems.
          2.Separate Sheet Panel System: Glass panels are separately glazed with structural glass on the upper surface and fire resistant glass below for fire rated systems suitable for indoor applications.
          3.Double Glazed Panel System: Glass panels are double glazed structural glass on the upper surface and fire resistant glass below for fire rated systems suitable for indoor or outdoor IGU system applications.
          4.Glass floor systems combine the fire rated glass and structural glass into a single steel frame protected by intumescent paint.
 
          B.Separate Sheet Panel System: Double glazed indoor rated panels.
          1.Panel Size: Glass panels up to:
          ** NOTE TO SPECIFIER ** Select one of the following panel size paragraphs and delete the one not required.
          a.1500 mm by 1500 mm.
          b.1000 mm by 2000 mm.
          2.Structural Glass:
          a.Glass construction: Three layers of heat strengthened glass laminated together using two layers of 0.76 mm or 1.52 mm polyvinyl butyrate, as manufactured by Saint-Gobain Eckelt & Co or equivalent. Transparent, translucent, or colored interlayer options to be chosen by architect from standard range.
          b.Glass thickness: Nominally 33 mm thick comprising 3 by 10 mm heat strengthened sheets laminated together, or 6 mm heat strengthened top sheet glass with two 12 mm lower sheets subject to final design parameters.
          c.Surface Finish: Slip-resistant Frit Top surface of uppermost sheet to have approximately 30 to 50 percent coverage, as determined by project and architectural requirements. Eckelt LITEFLOOR R anti-slip ceramic frit in standard pattern or Slip-resistant acid-etched top surface Eckelt LITEFLOOR EXT range of patterned acid-etch glass. Slip resistance co-efficient will be determined in accordance with ASTM F 1679.
          d.Color of Frit As selected by architect from standard range available.
          e.Design Loading: As specified.
          3.Fire-Resistant Glass: Contraflam as manufactured by Vetrotech Saint-Gobain North America, Auburn, WA 98001
          ** NOTE TO SPECIFIER ** Select one of the following rating paragraphs and delete the one not required.
          a.Rating: 60 minutes, thickness 20.76 mm.
          b.Rating 90 minutes, thickness 38.80 mm.
          4.Steel Support Beam Assembly: Liteflam Frame consists of the load transfer steel support system together with blah paper, intumescent paper and intumescent paint.
          5.Assembly:
          a.Glass supported on steel frame shall deflect no more than L/500 under the specified loading. Minimum edge support for the glass panels is 20 to 30 mm.
          b.Sealant Seals between panel and edge to be constructed using two-part polysulphide sealant in standard color as specified in Section 07900.
          c.Bedding Strip: Bedding strip between glass and supporting steelwork to be 60 shore hardness continuous silicone strip in standard color. Minimum bedding thickness shall be 5 mm.
          6.Test Certification: Fire performance of load-bearing glass floor/ceiling assembly has been tested in accordance with ASTM E 119, "Standard test methods for fire tests of building construction and materials".
 
          C.Double Glazed Panel System: Double glazed indoor or outdoor IGU rated panels.
          1.Panel Size: Glass panels up to:
          ** NOTE TO SPECIFIER ** Select one of the following panel size paragraphs and delete the one not required.
          a.1500 mm by 1500 mm
          b.1000 mm by 2000 mm.
          2.Structural Glass:
          a.Glass construction: Three layers of heat strengthened glass laminated together using two layers of 0.76 mm or 1.52 mm polyvinyl butyrate, as manufactured by Saint-Gobain Eckelt & Co or equivalent. Transparent, translucent, or colored interlayer options to be chosen by Architect from standard range.
          b.Insulated Glass Units with Galvanized Steel Spacer bars and Polyisobutylene sealant.
          c.Glass thickness: Nominally 33 mm thick comprising 3 by 10 mm heat strengthened sheets laminated together, or 1 by 6 mm heat strengthened top sheet glass with 2 by 12 mm lower sheets subject to final design parameters.
          d.Surface Finish: Slip-resistant Frit Top surface of uppermost sheet to have approximately 30 to 50 percent coverage, as determined by project and architectural requirements. Eckelt Litefloor anti-slip ceramic frit in standard pattern or slip-resistant acid-etched top surface Eckelt LITEFLOOR EXT range of patterned acid-etch glass. Slip resistance co-efficient will be determined in accordance with ASTM F 1679.
          e.Color of Frit As selected by architect from standard range available.
          f.Design Loading: As specified.
          3.Fire-Resistant Glass: Contraflam as manufactured by Vetrotech Saint-Gobain North America, Auburn, WA 98001
          ** NOTE TO SPECIFIER ** Select one of the following rating paragraphs and delete the one not required.
          a.Rating: 60 minutes, thickness 20.76 mm.
          b.Rating 90 minutes, thickness 38.80 mm.
          4.Steel Support Beam Assembly: Liteflam Frame consists of the load transfer steel support system together with blah paper, intumescent paper and intumescent paint.
          5.Assembly:
          a.Glass supported on steel frame shall deflect no more than L/500 under the specified loading. Minimum edge support for the glass panels is 20 to 30 mm.
          b.Sealant Seals between panel and edge to be constructed using two-part polysulphide sealant in standard color as specified in Section 07900.
          c.Bedding Strip: Bedding strip between glass and supporting steelwork to be 60 shore hardness continuous silicone strip in standard color. Minimum bedding thickness shall be 5 mm.
          6.Test Certification: Fire performance of load-bearing glass floor/ceiling assembly has been tested in accordance with ASTM E 119, "Standard test methods for fire tests of building construction and materials".
 
          2.3FABRICATION
 
          A.Fit and shop assemble in largest practical sections, for delivery to site and field bolted assembly.
 
          B.Fabricate components with joints tightly fitted and secured.
 
          C.Make exposed joints butt tight, flush, and hairline. Ease exposed edges to small uniform radius.
 
          D.Supply components required for anchorage of fabrications. Fabricate anchors and related components of same material and finish as fabrication, except where specifically noted otherwise.
 
          E.Prepare steel component surfaces in accordance with SSPC SP 6.
 
          F.Shop prime and paint steel members. Do not prime surfaces that will be in contact with concrete, or high strength bolted.
          1.Finish paint with white Intumecent paint.
          ** NOTE TO SPECIFIER ** Select the following optional paragraph if required and delete if not required.
          2.Color top coat can be provided as selected by the Architect.
 
          G.Supply steelwork to site with intumescent paint protection provided up to base coat level only. Final decorative finish coat to be applied on site after installation of steelwork is completed.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify field measurements are as shown on shop drawings.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Install components plumb and level, accurately fitted, free from distortion or defects.
 
          C.Allow for erection loads, and for sufficient temporary bracing to maintain platform safe, plumb, and in alignment until completion of erection and installation of permanent bracing.
 
          D.Make field connections with threaded fasteners.
 
          E.Install panels on frames with full bearing.
 
          F.Do not field cut or alter structural members without approval of Architect and glass floor system manufacturer.
 
          G.After erection, touch up abrasions to match shop finishes.
 
          H.Field finish components as specified in Section 09900.
 
          3.4FIELD QUALITY CONTROL
 
          A.Bolted Connections: Inspect in accordance with AISC specifications.
 
          B.Visually inspect all bolted connections.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Do not permit traffic over unprotected floor surface.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.6SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.:
 
          B.:
 
         
END OF SECTION