MasterFormat: 95
Download this Door Hardware Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Acorn Mfg. Co. Door Hardware
 
         
SECTION 08710
 
         
DOOR HARDWARE
 
         
 
         
Copyright 2009 - 2010 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Acorn Manufacturing Company; door hardware.
.
This section is based on the products of Acorn Manufacturing Company, which is located at:
457 School St.
P. O. Box 31
Mansfield, MA 02048-0031
Toll Free Tel: (800) 835-0121
Tel: (508) 339-4500
Fax: (508) 339-0104
E-mail: info@acornmfg.com
Web: http://www.acornmfg.com
Acorn is the finest and largest manufacturer and distributor of forged iron builders hardware in the United States. We are dedicated to providing the highest quality products, timely delivery and the most knowledgeable and courteous customer service.
We are committed to increasing our selection of products to meet all of our customers needs. We value all employees with equal respect and stress the importance of a strong business ethic in all areas of the company.
Iron Art is a unique line of products created by using the techniques of the traditional forge. Each piece is fabricated with a rare craftsmanship, reminiscent of a time when expert artisans, hammer and anvil in hand, transformed pure iron into simple functional designs. The result is individual works of art in a style reflective of the Old World. Today we are proud to offer these high quality iron collections to complement doors, cabinets and furniture.
Acorn products are stocked in black and are available in six other finishes. The black and russet items are finished within the company with a vinyl lacquer and are generally shipped in one week and are lifetime warranteed for outside use. The remaining finishes are sent to outside vendors for plating - these are not warranteed for outside use. Their schedules require six to eight weeks for delivery.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER** Delete items not required.
 
          A.Door Hardware:
          1.Fine door hardware.
          2.Hand forged stainless steel door hardware.
          3.Hand forged iron door hardware.
          4.Italian made brass door hardware.
 
          B.Cabinet Hardware:
          1.Solid pewter cabinet front hardware.
          2.Hand forged stainless steel cabinet front hardware.
          3.Hand forged iron cabinet front hardware.
          4.Stainless steel cabinet front hardware.
          5.Reproduction black iron front hardware.
 
          C.Bath Hardware:
          1.Hand forged iron bathroom accessories.
          2.Forged Iron leaf bath accessories.
 
          D.Ceramic Cabinet Pulls and Knobs.
 
          E.Forged Iron Style Hardware.
          1.Door hardware.
          2.Gate hardware.
          3.Cabinet hardware.
          4.Miscellaneous hardware.
          5.Adobe hardware.
          6.Warwick Iron.
 
          F.Grilles and Registers.
 
          G.Cut Nails.
 
          H.Shutter Hardware.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06400 - Architectural Woodwork; casework and cabinetry.
 
          B.Section 08110 - Hollow Metal Doors and Frames; Door and frame coordination and preparation.
 
          C.Section 08200 - Wood Doors; Door coordination and preparation.
 
          D.Section 10800 - Toilet, Bath and Laundry Accessories; other toilet accessories.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used.
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Hardware Schedule: Complete list of hardware required, organized using the door numbers on the Drawings.
 
          D.Closeout Submittals:
          1.Operation and Maintenance Data.
          2.Warranty documents.
          3.Project record documents for installed materials.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Verification Samples: For each finish product specified, two samples representing actual product, color, and patterns.
 
          1.4QUALITY ASSURANCE
 
          A.Installer Qualifications: Installer experienced in performing work of this section similar to that required for this project.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          B.Mock-Up: Provide a mock-up for evaluation of manufacturing and installation workmanship.
          1.Provide installation in areas designated by Architect.
          2.Do not proceed with remaining work until workmanship and operation are approved by Architect.
 
          C.Pre-installation Meetings: Conduct pre-installation meeting to verify project requirements, substrate conditions, manufacturer's installation instructions and manufacturer's warranty requirements.
 
          1.5DELIVERY, STORAGE & HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.7WARRANTY
 
          A.Warranty: Provide manufacturer's standard lifetime replacement warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Acorn Mfg. Co., which is located at: 457 School St. P. O. Box 31 ; Mansfield, MA 02048-0031; Toll Free Tel: 800-835-0121; Tel: 508-339-4500; Email: request info; Web: www.acornmfg.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          2.2FINE DOOR HARDWARE
          ** NOTE TO SPECIFIER ** Acorn Manufacturing Company is the exclusive distributor of Martinelli Hardware in the United States and Canada. Each unique line is offered in a specially selected set of finish options. For more information see information available at www.acornmfg.com. Delete models not required.
 
          A.Door Levers: Manufactured by FMN Martinelli as distributed by Acorn Manufacturing Company, Inc. Refer to the Hardware Schedule for handing and configuration.
          1.Model: LU03 Luxury.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.Finish: OC - Polished chrome brass.
          b.Finish: ONS - Satin nickel brass.
          2.Model: MV03 Movida.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.Finish: OC - Polished chrome brass.
          b.Finish: ONS - Satin nickel brass.
          3.Model: ED03 Edra.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.Finish: OC - Polished chrome brass.
          b.Finish: ONS - Satin nickel brass.
          4.Model: SK03 Sike.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OC - Polished chrome brass.
          5.Model: FK03 Fluke.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OCS - Satin chrome brass.
          6.Model: TW03 Twist.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OC - Polished chrome brass.
          b.OCS - Satin chrome brass.
          7.Model: LO03 Logo.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OC - Polished chrome brass.
          b.OCS - Satin chrome brass.
          8.Model: VI03 Vita.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OC - Polished chrome brass.
          c.OCS - Satin chrome brass.
          9.Model: DO03 Dolce.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OC - Polished chrome brass.
          c.ONS - Satin nickel brass.
          10.Model: LI03 Linear.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OC - Polished chrome brass.
          c.OCS - Satin chrome brass.
          11.Model: AR03 Art.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OGC - Light satin scratched bronze brass.
          12.Model: 196 Venice.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLS - Polished brass and satin brass.
          b.CCS - Polished chrome and satin chrome brass.
          13.Model: 162 Tesa.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OCS - Satin chrome brass.
          14.Model: .288 Sabina
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OC - Polished chrome brass.
          c.OCS - Satin chrome brass.
          15.Model: 321 Polo.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLS - Polished brass and satin brass.
          b.CCS - Polished chrome and satin chrome brass.
          16.Model: 316 Noxia.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OCS - Satin chrome brass.
          17.Model: 663 Nova.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OCS - Satin chrome brass.
          18.Model: 653 Link.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OC - Polished chrome brass.
          19.Model: 341 Laura.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OGC - Light satin scratched bronze brass.
          20.Model: 592 Arcadia.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OGC - Light satin scratched bronze brass.
          21.Model: 295 Ovale.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OC - Polished chrome brass.
          22.Model: 702 Wing.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OC - Polished chrome brass.
          23.Model: 835 Appia.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OGH - Light satin scratched bronze matt lacquered brass.
          c.10B - Oil rubbed bronze brass.
          24.Model: 825 Latina.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OGH - Light satin scratched bronze matt lacquered brass.
          c.OGC - Light satin scratched bronze brass.
          d.10B - Oil rubbed bronze brass.
          25.Model: 391 Daniela.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.AF - Antique finish brass.
          c.10B - Oil rubbed bronze brass.
          26.Model: 801 Lirica.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.AF - Antique finish brass.
          c.10B - Oil rubbed bronze brass.
          27.Model: 775 Beauty.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OGC - Light satin scratched bronze brass.
          28.Model: 571 Classic.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OGR - Satin scratched bronze brass.
          29.Model: 251 Lorena.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.10B - Oil rubbed bronze brass.
          30.Model: 447 Paperino.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.AF - Antique finish brass.
          ** NOTE TO SPECIFIER** Delete sets not required.
 
          B.Entry Sets: Manufactured by FMN Martinelli as distributed by Acorn Manufacturing Company, Inc. Refer to the Hardware Schedule for handing and configuration.
          1.Model: DO03 Dolce.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OC - Polished chrome brass.
          c.ONS - Satin nickel brass.
          d.PVD - Stainless brass (with 20 year guarantee).
          2.Model: LO03 Logo.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OC - Polished chrome brass.
          b.ONS - Satin nickel brass.
          c.PVD - Stainless brass (with 20 year guarantee).
          3.Model: 775 Beauty.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OGC - Light satin scratched bronze brass.
          c.PVD - Stainless brass (with 20 year guarantee).
          ** NOTE TO SPECIFIER** Delete knobs not required.
 
          C.Centre Door Knobs: Refer to the Hardware Schedule configuration.
          1.Model: 1590 Victorian.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OC - Polished chrome brass.
          c.OCS - Satin chrome brass.
          2.Model: 1570 Sfera.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OGR - Satin scratched bronze brass.
          c.OCS - Satin chrome brass.
          3.Model: 1580 Margherita.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OGR - Satin scratched bronze brass.
          4.Model: 1588 Georgian.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.AF - Antique finish brass.
          5.Model: 1772 Diamante.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OGR - Satin scratched bronze brass.
          ** NOTE TO SPECIFIER** Delete handles not required.
 
          D.Pull Handles: Manufactured by FMN Martinelli as distributed by Acorn Manufacturing Company, Inc.
          1.Model: 1141 Venice Due.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLS - Polished brass and satin brass.
          b.CCS - Polished chrome and satin chrome brass.
          2.Model: 1170 Daniela .
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.AF - Antique finish brass.
          c.10B - Oil rubbed bronze brass.
          3.Model: 1173 Sabina.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OC - Polished chrome brass.
          c.OCS - Satin chrome brass.
          4.Model: 1110 Lanita.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OGH - Light satin scratched bronze matt lacquered brass.
          c.10B - Oil rubbed bronze brass.
          5.Model: 1195 Lirica.
          ** NOTE TO SPECIFIER ** Delete handle length not required for project.
          a.Length: 200 mm.
          b.Length: 250 mm.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          c.OLV - Polished brass.
          d.AF - Antique finish brass.
          e.10B - Oil rubbed bronze brass.
          6.Model: 1165 Only.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.AF - Antique finish brass.
          c.OCS - Satin chrome brass.
          7.Model: 1160 Thea.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.AF - Antique finish brass.
          8.Model: 1163 Elena.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.AF - Antique finish brass.
          c.OCS - Satin chrome brass.
          ** NOTE TO SPECIFIER** Delete knockers not required.
 
          E.Door Knockers: Manufactured by FMN Martinelli as distributed by Acorn Manufacturing Company, Inc.
          1.Model: 2155 Anello.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OGR - Satin scratched bronze brass.
          2.Model: 2154/1 Victorian.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.AF - Antique finish brass.
          c.OCS - Satin chrome brass.
          3.Model: 2154 Victorian.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.AF - Antique finish brass.
          b.OCS - Satin chrome brass.
          4.Model: 2152 Leone.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OGR - Satin scratched bronze brass.
          5.Model: 2152/1 Leone.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OGR - Satin scratched bronze brass.
          6.Model: 2150 Barocco.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.10B - Oil rubbed bronze brass.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          F.Door Stops: Manufactured by FMN Martinelli as distributed by Acorn Manufacturing Company, Inc.
          1.Model: 2264.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.10B - Oil rubbed bronze brass.
          c.OCS - Satin chrome brass.
          2.Model: 2265.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.10B - Oil rubbed bronze brass.
          c.OCS - Satin chrome brass.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          G.Horizontal Bolts: Manufactured by FMN Martinelli as distributed by Acorn Manufacturing Company, Inc.
          1.Model: 2254 Horizontal.
          ** NOTE TO SPECIFIER ** Delete handle length not required for project.
          a.Size: 150 mm.
          b.Size: 200 mm.
          c.Size: 250 mm.
          d.Custom size.
          e.OLV - Polished brass.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          H.Vertical Bolts: Manufactured by FMN Martinelli as distributed by Acorn Manufacturing Company, Inc.
          1.Model: .2256 Vertical
          ** NOTE TO SPECIFIER ** Delete handle length not required for project.
          a.Size: 150 mm.
          b.Size: 200 mm.
          c.Size: 250 mm.
          d.Custom size.
          e.OLV - Polished brass.
          ** NOTE TO SPECIFIER** Delete coat hangers not required.
 
          I.Coat Hangers: Manufactured by FMN Martinelli as distributed by Acorn Manufacturing Company, Inc.
          1.Model: MO100 Moby.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OC - Polished chrome brass.
          b.OCS - Satin chrome brass.
          2.Model: LO100 Loto.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OLS - Polished brass and satin brass.
          3.Model: ME100 Medusa.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.ONS - Satin nickel brass.
          4.Model: ME101 Medusa.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OLV - Polished brass.
          b.OCS - Satin chrome brass.
          5.Model: AL100 Alga.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OC - Polished chrome brass.
          b.OCS - Satin chrome brass.
          ** NOTE TO SPECIFIER ** Delete resin color not required for project.
          c.RE5 Fuchia.
          d.RE2 Blue.
          6.Model: AL101 Alga.
          ** NOTE TO SPECIFIER ** Delete finishes not required for project.
          a.OC - Polished chrome brass.
          b.OCS - Satin chrome brass.
          ** NOTE TO SPECIFIER ** Delete resin color not required for project.
          c.RE5 Fuchia.
          d.RE2 Blue.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          2.3HAND FORGED STAINLESS STEEL DOOR HARDWARE
          ** NOTE TO SPECIFIER** Stainless Line: ACORN's newest line of Iron Art is exclusively designed for ACORN, hand forged in stainless steel and imported from Europe. The forging process darkens the hardware in an uneven pattern providing an antique finish similar to antique nickel or pewter. The simple beauty of the stainless steel finish coupled with the craftsmanship of the design is complete unto itself. Therefore, Acorn is offering this type of hardware in this stainless finish only.
**NOTE TO SPECIFIER** For stainless steel mortise cylinder locksets door handing must be specified on the Hardware Schedule. Cylinder locks are included with all Entry Sets except KMJI and Pre-drilled Door Sets.
**NOTE TO SPECIFIER** Delete sets not required.
 
          A.Hand Forged Stainless Steel Mortise Lock Entrance Door Hardware For Exterior Doors:
          1.Entry Set: KT6JI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          2.Entry Set: KT1JI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          3.Entry Set: KS1JI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          4.Entry Set: KS3JI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          5.Entry Set With Narrow Back Set Trim With Rivet; KMWJI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          6.Entry Set With Narrow Back Set Trim With Rivet and Double Cylinder; KMXJI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          **NOTE TO SPECIFIER** Delete sets not required.
 
          B.Hand Forged Stainless Steel Mortise Lock Entrance Door Hardware For Predrilled Doors:
          1.Entry Set With Rivet: KXKJI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          2.Entry Set: KXNJI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          3.Entry Set: KXPJI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          4.Rectangular Passage Entry Set with Knob: KU1JI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          5.Rectangular Privacy Entry Set with Knob: KU2JI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          6.Rectangular Passage Entry Set with Lever: KW1JI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          7.Rectangular Privacy Entry Set with Lever: KW2JI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          8.Rounded Plate Passage Entry Set: KSJJI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          9.Rounded Plate Privacy Entry Set: KSKJI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          **NOTE TO SPECIFIER** Delete sets not required.
 
          C.Hand Forged Stainless Steel Dummy Set Door Hardware:
          1.Dummy Set LH door: KT6JL as manufactured in Europe for Acorn Manufacturing Company, Inc.
          2.Dummy Set RH door: KT6JW as manufactured in Europe for Acorn Manufacturing Company Inc.
          3.Dummy Set LH door: KSJJL as manufactured in Europe for Acorn Manufacturing Company, Inc.
          4.Dummy Set RH door: KSJJW as manufactured in Europe for Acorn Manufacturing Company,
          5.Dummy Set: KT1JD as manufactured in Europe for Acorn Manufacturing Company, Inc.
          6.Dummy Set: KS1JD as manufactured in Europe for Acorn Manufacturing Company, Inc.
          7.Dummy Set: KS3JDas manufactured in Europe for Acorn Manufacturing Company, Inc.
          8.Dummy Set: KXKJD as manufactured in Europe for Acorn Manufacturing Company, Inc.
          9.Dummy Set: KXNJD as manufactured in Europe for Acorn Manufacturing Company, Inc.
          10.Dummy Set: KXPJD as manufactured in Europe for Acorn Manufacturing Company, Inc.
          11.Dummy Set: KU1JD as manufactured in Europe for Acorn Manufacturing Company, Inc.
          **NOTE TO SPECIFIER** Delete deadbolts not required.
 
          D.Hand Forged Stainless Steel Mortise Cylinder Deadbolt:
          1.2 inch (51 mm) O.D. Deadbolt: KUZJI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          2.2-1/2 inch (63.5 mm) O.D. Deadbolt: KXYJI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          **NOTE TO SPECIFIER** Delete hinges not required.
 
          E.Hand Forged Stainless Steel Butt Hinges:
          1.3-1/2 inch (89 mm) Butt Hinge with Bearings: KJ4JP as manufactured in USA for Acorn Manufacturing Company, Inc.
          2.4 inch (102 mm) Butt Hinge with Bearings: KJ5JP as manufactured in USA for Acorn Manufacturing Company, Inc.
          3.4-1/2 inch (114 mm) Butt Hinge with Bearings: KJ6JP as manufactured in USA for Acorn Manufacturing Company, Inc.
          **NOTE TO SPECIFIER** For use with skeleton key mortise locks TMHJG or TMGJG. Delete if not required
 
          F.Hand Forged Stainless Steel Drilled Door Plate: KMTJP as manufactured in Europe for Acorn Manufacturing Company, Inc.
          **NOTE TO SPECIFIER** Delete if not required.
 
          G.Hand Forged Stainless Steel Door Knocker: KMUJP as manufactured in Europe for Acorn Manufacturing Company, Inc.
          **NOTE TO SPECIFIER** Delete if not required.
 
          H.Hand Forged Stainless Steel Door Hardware - Knob Only: KMMJP as manufactured in Europe for Acorn Manufacturing Company, Inc.
          **NOTE TO SPECIFIER** Delete if not required.
 
          I.Hand Forged Stainless Steel Door Hardware - Lever Only: KMCJP as manufactured in Europe for Acorn Manufacturing Company, Inc.
          **NOTE TO SPECIFIER** Delete if not required.
 
          J.Hand Forged Stainless Steel Dummy Set with Door Knob: KKU5JD as manufactured in Europe for Acorn Manufacturing Company, Inc.
          **NOTE TO SPECIFIER** Delete if not required.
 
          K.Hand Forged Stainless Steel Dummy Set with Door Lever: KULJD as manufactured in Europe for Acorn Manufacturing Company, Inc.
          **NOTE TO SPECIFIER** Delete if not required.
 
          L.Hand Forged Stainless Steel Mortise Skeleton Lock with Knobs: KTTJI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          **NOTE TO SPECIFIER** Delete sets not required.
 
          M.Hand Forged Stainless Steel Tubular Latchsets:
          1.Passage Set with Knob: KU5JI, Manufactured in Europe for Acorn Manufacturing Company, Inc.
          2.Privacy Set with Knob: KU6JI, Manufactured in Europe for Acorn Manufacturing Company, Inc.
          3.Passage Set with Lever: KULJI, Manufactured in Europe for Acorn Manufacturing Company Inc.
          4.Privacy Set with Lever: KUMJI, Manufactured in Europe for Acorn Manufacturing Company, Inc.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.4HAND FORGED IRON DOOR HARDWARE
          ** NOTE TO SPECIFIER** Hand forged Iron Art products are available in a number of special finishes. These products are 50% higher than Black Iron, Natural, and Russet finishes for the Iron Art line. Indicate required finish for each item on hardware schedule.
 
          A.Finish:
          **NOTE TO SPECIFIER** Finishes: Black Iron and Russet warranteed for outside use - all others for interior use only. Black Iron, Natural and Russet finishes are all at the same price point.
Natural is available on Iron Art only. The hardware can be burnished and coated with a clear lacquer. This is classified as a "Natural" finish. Lifetime replacement warranty for Iron Art hand forged products is available only for ' Black Iron" finish and Russet finish. Russet, Natural and Black Iron are all the same price for Iron Art hand forged products. Lifetime warranty is for replacement only and does not include labor or consequential damages. Delete finishes not required
          1.Natural (identified by a "J" in the fourth position of the model number).
          2.Black Iron (identified by a "B" in the fourth position of the model number).
          3.Russet (identified by a "N" in the fourth position of the model number).
          ** NOTE TO SPECIFIER ** Hand forged Iron Art products are also available in a number of special finishes listed as items 4-8 below. The cost of these products are 50% higher than Black Iron, Natural, and Russet finishes for the Iron Art line. Indicate required finish for each item on hardware schedule.
          4.Oil Rubbed Bronze. (identified by a "Q" in the fourth position of the model number).
          5.Brushed Nickel. (identified by a "H" in the fourth position of the model number).
          6.Antique Brass. (identified by a "A" in the fourth position of the model number).
          7.Antique Pewter. (identified by a "P" in the fourth position of the model number).
          8.Antique Copper. (identified by a "C" in the fourth position of the model number).
          ** NOTE TO SPECIFIER ** All model numbers are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural, Russet, or special finish.
 
          B.Hand Forged Iron Plates for Tubular Latchsets: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          ** NOTE TO SPECIFIER ** Delete plate types not required for project. For use with skeleton key mortise lock TMHBG and TMGBG. Plates come standard as passage plates and may be modified for privacy at an additional cost. Delete paragraph for plate types and privacy option if not required for project.
          1.Skeleton Key Escutcheon: IG7JP.
          2.Skeleton Key Escutcheon: IG8JP.
          3.Passage: IGJBP.
          4.Privacy: IGJBP
          5.Passage: IG4BP.
          6.Privacy: IG4BP.
          ** NOTE TO SPECIFIER ** All model numbers are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural, Russet, or special finish.
 
          C.Hand Forged Iron Plates for Cylinder Locksets: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          ** NOTE TO SPECIFIER ** Delete plate types not required for project.
          1.Plate: IG1BP.
          2.Plate: IG2BP.
          3.Plate: IG2BP.
          4.Plate: IGEBP.
          5.Plate: IGFBP.
          6.Plate: IGGBP.
          7.Plate: IGHBP.
          ** NOTE TO SPECIFIER** All sets are COMPLETE with tubular latch, two knobs/levers, two roses and are suitable for PREDRILLED DOORS 1-3/8 inch (35 mm) or 1-3/4 inch (44.5 mm) thick. Standard backset is 2-3/8 inch (60 mm). 2-3/4 inch (70 mm) available upon request.
** NOTE TO SPECIFIER ** All model numbers are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural, Russet, or special finish.
 
          D.Hand Forged Iron Passage and Privacy Sets: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          1.Passage Set with Lever: IWEBI.
          2.Privacy Set with Lever: IWFBI.
          3.Passage Set with Lever: IULBI.
          4.Privacy Set with Lever: IUMBI.
          5.Passage Set with Lever: IUJBI.
          6.Privacy Set with Lever: IUKBI.
          7.Passage Set with Lever: IWGBI.
          8.Privacy Set with Lever: IWHBI.
          9.Passage Set with Knob: IWABI.
          10.Privacy Set with Knob: IWBBI.
          11.Passage Set with Knob: IUQBI.
          12.Privacy Set with Knob: IURBI.
          13.Passage Set with Knob: IWCBI.
          14.Privacy Set with Knob: IWDBI.
          ** NOTE TO SPECIFIER** Any of the Iron Art knobs and levers can be used in combination with any of the Iron Art roses or Iron Art backplates. Dramatic effects can be obtained by simply changing the levers or knobs to suit the style of individual rooms within a home or space. Delete rose and plate types not required for project. All model numbers are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural, Russet, or special finish. Delete if not required.
 
          E.Hand Forged Iron Door Knobs: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          1.Model: ILABP.
          2.Model: IKLBP.
          3.Model: ILBBP.
          ** NOTE TO SPECIFIER ** All model numbers are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural, Russet, or special finish. Delete if not required.
 
          F.Hand Forged Iron Door Levers: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          1.Model: INLBP (left hand).
          2.Model: INMBP (right hand).
          3.Model: INBBP (left hand).
          4.Model: INCBP (right hand).
          5.Model: INNBP (left hand).
          6.Model: INPBP (right hand).
          7.Model: INEBP (universal).
          ** NOTE TO SPECIFIER ** All model numbers are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural, Russet, or special finish. Delete if not required.
 
          G.Hand Forged Roses and Plates for use with Knobs and Levers: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          1.Passage: IS1BP.
          2.Privacy, Flat Rose: IS2BP.
          3.Passage: IS3BP.
          4.Privacy, Flat Rose: IS4BP.
          5.Passage: IRXBP.
          6.Privacy, Flat Rose: IRYBP.
          7.Passage: IRBBP.
          8.Privacy, Convex, Projects 3/8 inch (9.5 mm): IRVBP.
          9.Passage: IRHBP.
          10.Privacy, Convex: IRJBP.
          11.Passage: IRABP.
          12.Privacy, Convex: IRWBP.
          When specifying Iron Art Door Hardware Pulls the Hardware Schedule should indicate locations in which doors are thicker than 1-3/4 inch (45 mm). All model numbers are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural, Russet, or special finish. Delete if not required.
 
          H.Hand Forged Iron Door Pulls: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          1.Model: ILQBP.
          2.Model: IPDBP.
          3.Model: IPEBP.
          4.Model: IPFBP.
          5.Model: IRQBP.
          6.Model: IRNBP.
          ** NOTE TO SPECIFIER** Mortise Deadbolts: Sets are packaged with 2-3/4 inch (70 mm) unless 2 -1/2 inch (63.5) bolts are specified. Cylinder locks are included with all Entry Sets. All model numbers are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural, Russet, or special finish. Delete if not required.
 
          I.Hand Forged Iron Mortise Cylinder Locksets: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          1.Model: IUEBI.
          2.Model: IUFBI.
          3.Model: IUABI.
          4.Model: IUBBI.
          5.Model: IW1BI.
          6.Model: IW2BI.
          7.Model: IW3BI.
          8.Model: IW4BI.
          ** NOTE TO SPECIFIER** Mortise Deadbolts: Sets are packaged with 2-3/4 inch (70 mm) unless 2 -1/2 inch (63.5 mm) bolts are specified. All model numbers are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural, Russet, or special finish. Cylinder locks are included with all Entry Sets. Delete if not required.
 
          J.Hand Forged Iron Mortise Dummy Sets: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          1.Model: IUEBD.
          2.Model: IUFBD.
          3.Model: IKLBP.
          4.Model: IUBBD.
          5.Model: IUABL.
          6.Model: IUABW.
          7.Model: IU1BL.
          8.Model: IU1BW.
          9.Model: IW2BD
          10.Model: IW3BD.
          11.Model: IW4BD.
          12.Model: IW4BI.
          ** NOTE TO SPECIFIER** Cylinder locks are included with all Entry Sets. All model numbers are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural, Russet, or special finish. Delete if not required.
 
          K.Hand Forged Exterior Entry Sets for Predrilled Doors: Model IWWBI as manufactured in Europe for Acorn Manufacturing Company, Inc.
          ** NOTE TO SPECIFIER** Cylinder Collars to be used with Mortise Deadbolt and Entrance Locks. All model numbers are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural, Russet, or special finish. Delete if not required.
 
          L.Hand Forged Iron Cylinder Collars: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          1.Square Collar: IRLBP.
          2.Circular Collar: IRKBP.
          3.Flower Collar: IRMBP
          ** NOTE TO SPECIFIER** Thumbturns to be used with Mortise Deadbolt and Entrance Locks. All model numbers are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural, Russet, or special finish. Delete if not required.
 
          M.Hand Forged Iron Thumbturns: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          1.Model: ICABP.
          2.Model: IGABP.
          ** NOTE TO SPECIFIER** All model numbers are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural, Russet, or special finish. Delete straps not required.
 
          N.Hand Forged Dummy Straps: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          1.14 inch (356 mm) Flower Dummy Strap: IHABP.
          2.20 inch (508 mm) Flower Dummy Strap: IHBBP.
          3.14 inch (356 mm) Heart Dummy Strap: IHCBP.
          4.20 inch (508 mm) Heart Dummy Strap: IHDBP.
          ** NOTE TO SPECIFIER** All model numbers are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural, Russet, or special finish. Delete if not required.
 
          O.Hand Forged Pushplates: Model IMCBP as manufactured in Europe for Acorn Manufacturing Company.
          ** NOTE TO SPECIFIER** All model numbers are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural, Russet, or special finish. Delete if not required.
 
          P.Hand Forged Door Knockers and knocker nail: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          1.Model: IMABP.
          2.Model: IMBBP.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          2.5SOLID PEWTER CABINET HARDWARE: Manufactured by Acorn Manufacturing Co., Inc.
          ** NOTE TO SPECIFIER** Acorn's pewter cabinet hardware is fabricated from LEAD FREE pewter and are only available in two finishes.
 
          A.Solid Pewter Cabinet Pulls:
          ** NOTE TO SPECIFIER** Delete finish option below when specifying natural pewter finish. If specifying black finish change fourth letter of model numbers to ' B'.
          1.Finish: Black.
          ** NOTE TO SPECIFIER** Delete design options not required.
          2.Design: Acorn APPPP.
          3.Design: Dogwood Flower APSPP.
          ** NOTE TO SPECIFIER** Acorn's pewter cabinet hardware is fabricated from LEAD FREE pewter and are only available in two finishes.
 
          B.Solid Pewter Cabinet Knobs:
          ** NOTE TO SPECIFIER** Delete finish option below when specifying natural pewter finish. If specifying black finish change fourth letter of model numbers to ' B'.
          1.Finish: Black.
          ** NOTE TO SPECIFIER** Delete design options not required.
          2.Design: Acorn APNPP.
          3.Design: Dogwood Leaf APRPP.
          4.Design: Dogwood Flower APQPP.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          2.6STAINLESS STEEL CABINET HARDWARE
          ** NOTE TO SPECIFIER** ACORN's newest line of Iron Art is exclusively designed for ACORN, hand forged in stainless steel and imported from Europe. The forging process darkens the hardware in an uneven pattern providing an antique finish similar to antique nickel or pewter. The simple beauty of the stainless steel finish coupled with the craftsmanship of the design is complete unto itself. Therefore, Acorn is offering this type of hardware in this stainless finish only. Delete if not required.
 
          A.Hand Forged Stainless Steel Cabinet Hardware: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          ** NOTE TO SPECIFIER** Delete finish options not required.
          1.Knob: KP1JP.
          2.Knob: KP2JP.
          3.Knob: KP4JP.
          4.Knob: KP5JP.
          5.Knob: KPQJP.
          6.Handle: KP8JP.
          7.Handle: KP9JP.
          8.Handle: KPAJP.
          9.Handle: KPCJP.
          10.Handle: KPDJP.
          11.Drop Pull: KPEJP.
          12.Drop Pull: KPFJP.
          ** NOTE TO SPECIFIER** ACORN's newest line exclusively designed for ACORN. The simple beauty of the stainless steel finish coupled with the craftsmanship of the design is complete unto itself. Therefore, Acorn is offering this type of hardware in this stainless finish only. Delete if not required.
 
          B.Stainless Steel Cabinet Hardware: The Absolute Zero Collection manufactured in Europe for Acorn Manufacturing Company, Inc.
          ** NOTE TO SPECIFIER** Delete finish not required.
          1.Finish: Brushed.
          2.Finish: Polished.
          ** NOTE TO SPECIFIER** Delete hardware not required.
          3.AZC-200 - Curve Knob.
          4.AZC-201 - Deco Nouveau Knob.
          5.AZC-202-3 inches (76 mm) - Deco Nouveau Pull.
          6.AZC-202-3.5 inches (89 mm) - Deco Nouveau Pull.
          7.AZC-202-4 inches (102 mm) - Deco Nouveau Pull.
          8.AZC-202-6 inches (152 mm) - Deco Nouveau Pull.
          9.AZC-202-8 inches (203 mm) - Deco Nouveau Pull.
          10.AZC-202-10 inches (254 mm) - Deco Nouveau Pull.
          11.AZC-202-12 inches (305 mm) - Deco Nouveau Pull.
          12.AZC-202-18 inches (457 mm) - Deco Nouveau Pull.
          13.AZC-202-24 inches (102 mm) - Deco Nouveau Pull.
          14.AZC-202-36 inches (914 mm) - Deco Nouveau Pull.
          15.AZC-202-48 inches (1219 mm) - Deco Nouveau Pull.
          16.AZC-203 - Simplicity Pull.
          17.AZC-204-3 inches (76 mm) - Simplicity Pull.
          18.AZC-204-3.5 inches (89 mm) - Simplicity Pull.
          19.AZC-204-4 inches (102 mm) - Simplicity Pull.
          20.AZC-204-6 inches (152 mm) - Simplicity Pull.
          21.AZC-204-8 inches (203 mm) - Simplicity Pull.
          22.AZC-204-10 inches (254 mm) - Simplicity Pull.
          23.AZC-204-12 inches (305 mm) - Simplicity Pull.
          24.AZC-204-18 inches (457 mm) - Simplicity Pull.
          25.AZC-204-24 inches (102 mm) - Simplicity Pull.
          26.AZC-204-36 inches (914 mm) - Simplicity Pull.
          27.AZC-204-48 inches (1219 mm) - Simplicity Pull.
          28.AZC-205 - Symmetry Knob.
          29.AZC-206-3 inches (76 mm) - Symmetry Pull.
          30.AZC-206-3.25 inches (83 mm) - Symmetry Pull.
          31.AZC-206-3.5 inches (89 mm) - Symmetry Pull.
          32.AZC-206-3.75 inches (95 mm) - Symmetry Pull.
          33.AZC-206-4 inches (102 mm) - Symmetry Pull.
          34.AZC-207 - Equality Pull.
          35.AZC-208-3 inches (76 mm) - Equality Pull.
          36.AZC-208-3.5 inches (89 mm) - Equality Pull.
          37.AZC-208-4 inches (102 mm) - Equality Pull.
          38.AZC-208-ADJ" - Equality Pull.
          39.AZC-209 - Integrity Pull.
          40.AZC-210-3 inches (76 mm) - Integrity Pull.
          41.AZC-210-3.5 inches (89 mm) - Integrity Pull.
          42.AZC-210-4 inches (102 mm) - Integrity Pull.
          43.AZC-210-6 inches (152 mm) - Integrity Pull.
          44.AZC-210-8 inches (203 mm) - Integrity Pull.
          45.AZC-210-10 inches (254 mm) - Integrity Pull.
          46.AZC-210-12 inches (305 mm) - Integrity Pull.
          47.AZC-210-18 inches (457 mm) - Integrity Pull.
          48.AZC-210-24 inches (102 mm) - Integrity Pull.
          49.AZC-210-36 inches (914 mm) - Integrity Pull.
          50.AZC-210-48 inches (1219 mm) - Integrity Pull.
          51.AZC-211 - Integrity Cube.
          ** NOTE TO SPECIFIER** ACORN's newest line exclusively designed for ACORN. The simple beauty of the stainless steel finish coupled with the craftsmanship of the design is complete unto itself. Therefore, Acorn is offering this type of hardware in this stainless finish only. Delete if not required.
 
          C.Stainless Steel Cabinet Hardware: The Philosophy Collection manufactured in China for Acorn Manufacturing Company, Inc.
          1.Finish: Polished.
          2.Center to center: 4 inches (102 mm).
          ** NOTE TO SPECIFIER** Delete hardware not required.
          3.PMH-C-01 - Tacitus Knob.
          4.PMH-C-02 - Tacitus Pull.
          5.PMH-C-03 - Vitruvius Knob.
          6.PMH-C-04 - Vitruvius Pull.
          7.PMH-C-05 - Petronius Knob.
          8.PMH-C-06 - Petronius Pull.
          9.PMH-C-07 - Aristotle Knob.
          10.PMH-C-08 - Aristotle Pull.
          11.PMH-T-01 - Machiavelli Knob.
          12.PMH-T-02 - Machiavelli Pull.
          13.PMH-T-03 - Rousseau Knob.
          14.PMH-T-04 - Rousseau Pull.
          15.PMH-T-05 - Cartesius Knob.
          16.PMH-T-06 - Cartesius Pull.
          17.PMH-T-07 - Descartes Knob.
          18.PMH-T-08 - Descartes Pull.
          19.PMH-M-01 - Heidegger Knob.
          20.PMH-M-02 - Heidegger Pull.
          21.PMH-M-03 - Baudrillard Knob.
          22.PMH-M-04 - Baudrillard Pull.
          23.PMH-M-05 - Sartre Knob.
          24.PMH-M-06 - Sartre Pull.
          25.PMH-M-07 - Foucault Knob.
          26.PMH-M-08 - Foucault Pull.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          2.7HAND FORGED IRON CABINET FRONT HARDWARE: Manufactured in Europe for Acorn Manufacturing Co., Inc.
 
          A.Finish:
          **NOTE TO SPECIFIER** Finishes: Black Iron and Russet warranteed for outside use - all others for interior use only. Black Iron, Natural and Russet finishes are all at the same price point.
Natural is available on Iron Art only. The cabinet hardware can be burnished and coated with a clear lacquer. This is classified as a "Natural" finish. Lifetime replacement warranty for Iron Art hand forged products is available only for ' Black Iron" finish and Russet finish. Russet, Natural and Black Iron are all the same price for Iron Art hand forged products. Lifetime warranty is for replacement only and does not include labor or consequential damages. Delete finish options not required.
          1.Natural (identified by a "J" in the fourth position of the model number).
          2.Black Iron (identified by a "B" in the fourth position of the model number).
          3.Russet (identified by a "N" in the fourth position of the model number).
          ** NOTE TO SPECIFIER ** All model numbers below are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural or Russet finish. See information available at www.acornmfg.com for further details about the finish options available from Acorn Manufacturing Company, Inc. Delete types not required for project.
          4.Hammered Knob: IKBBP.
          5.Square Knob: IKEBP.
          6.Round Knob: IKGBP.
          7.Square Knob with diagonal lines IKYBP.
          8.Pull Handle: IP2BP.
          9.Pull Handle: IPGBP
          10.Pull Handle: IPKBP.
          11.Pull Handle: IPMBP.
          12.Pull Handle: IR5BP.
          13.Pull Handle: IR7BP.
          14.Pull Handle: IR8BP.
          15.Pull Handle IR9BP.
          16.Pull Handle: IRDBP.
          17.Pull Handle: IRFBP.
          18.Swing Pull: IP4BP.
          19.Swing Pull: IPABP.
          20.Swing Pull: IPQBP.
          ** NOTE TO SPECIFIER** Hand forged Iron Art products are also available in a number of special finishes. These products are 50% higher than Black Iron, Natural, and Russet finishes for the Iron Art line. Indicate required finish for each item on hardware schedule.
 
          B.Special Finish:
          ** NOTE TO SPECIFIER** Delete finish options not required.
          1.Oil Rubbed Bronze.
          2.Brushed Nickel.
          3.Antique Brass.
          4.Antique Pewter.
          5.Antique Copper.
 
          2.8BATH HARDWARE
          ** NOTE TO SPECIFIER** Delete if not required.
 
          A.Hand Forged Stainless Steel Bath Accessories: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          ** NOTE TO SPECIFIER** ACORN's newest line of Iron Art is exclusively designed for ACORN, hand forged in stainless steel and imported from Europe. The forging process darkens the hardware in an uneven pattern providing an antique finish similar to antique nickel or pewter. The simple beauty of the stainless steel finish coupled with the craftsmanship of the design is complete unto itself. Therefore, Acorn is offering this type of hardware in this stainless finish only.
          1.Special Finish:
          ** NOTE TO SPECIFIER** Delete finish options not required.
          a.Model: KB9JP.
          b.Model: KBBJP.
          c.Model: KB3JP.
 
          B.Hand Forged Iron Bath Accessories: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          1.Finish:
          **NOTE TO SPECIFIER** Finishes: Black Iron and Russet warranteed for outside use - all others for interior use only. Black Iron, Natural and Russet finishes are all at the same price point.
Natural is available on Iron Art only. The bathroom accessories can be burnished and coated with a clear lacquer. This is classified as a "Natural" finish. Lifetime replacement warranty for Iron Art hand forged products is available only for ' Black Iron" finish and Russet finish. Russet, Natural and Black Iron are all the same price for Iron Art hand forged products. Lifetime warranty is for replacement only and does not include labor or consequential damages.
          a.Natural (identified by a "J" in the fourth position of the model number).
          b.Black Iron (identified by a "B" in the fourth position of the model number).
          c.Russet (identified by a "N" in the fourth position of the model number).
          ** NOTE TO SPECIFIER ** All model numbers below are for ' Black Iron' finish. The letter in the fourth position of the model number must be changed if selecting Natural or Russet finish. See information available at www.acornmfg.com for further details about the finish options available from Acorn Manufacturing Company, Inc. Delete types not required for project.
          d.Towel Bar 18 inches (457 mm): IBABP.
          e.Towel Bar 24 inches (610 mm): IBBBP.
          f.Towel Bar 18 inches (457 mm): IBGBP.
          g.Towel Bar 24 inches (610 mm): IBHBP.
          h.Towel Ring: IBMBP.
          i.Towel Ring: IBLBP.
          j.Hook: IBEBP.
          k.Hook: IBLBP.
          l.Toilet Paper Holder: IBDBP.
          m.Toilet Paper Holder: IBKBP.
          ** NOTE TO SPECIFIER** Hand forged Iron Art products are also available in a number of special finishes. These products are 50% higher than Black Iron, Natural, and Russet finishes for the Iron Art line. Indicate required finish for each item on hardware schedule.
          2.Special Finish:
          ** NOTE TO SPECIFIER** Delete finish options not required.
          a.Oil Rubbed Bronze.
          b.Brushed Nickel.
          c.Antique Brass.
          d.Antique Pewter.
          e.Antique Copper.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          2.9CERAMIC CABINET PULLS AND KNOBS
          ** NOTE TO SPECIFIER ** Acorn handpainted ceramic pulls and knobs come in a wide variety of designs to suit your needs. Both square and round knobs are available in two sizes. Details and designs available at www.acornmfg.com .
** NOTE TO SPECIFIER** Delete if not required.
 
          A.Hand Painted Ceramic Pulls: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          ** NOTE TO SPECIFIER ** Delete pull types not required for project.
          1.Large Ceramic Pull PP1YP: Light blue with blue sea grass.
          2.Small Ceramic Pull PP2YP: Light blue with blue sea grass.
          3.Large Ceramic Pull PP3YP: Yellow with gold sea grass.
          4.Small Ceramic Pull PP4YP: Yellow with gold sea grass.
          5.Large Ceramic Pull PP5YP: Light green with teal sea grass.
          6.Small Ceramic Pull PP6YP: Light green with teal sea grass.
          7.Large Ceramic Pull PP7YP: Black with white sea grass.
          8.Small Ceramic Pull PP8YP: Black with white sea grass.
          9.Large Ceramic Pull PP9YP: Yellow with leaves and three berries.
          10.Small Ceramic Pull PPAYP: Yellow with leaves and three berries.
          11.Large Ceramic Pull PPBYP: Dark Blue with leaves and three berries.
          12.Small Ceramic Pull PPCYP: Dark Blue with leaves and three berries.
          13.Large Ceramic Pull PPDYP: Green with square mauve rose.
          14.Small Ceramic Pull PPEYP: Green with square mauve rose.
          15.Large Ceramic Pull PPFYP: Gold with orange flowers.
          16.Small Ceramic Pull PPGYP: Gold with orange flowers.
          17.Large Ceramic Pull PPHYP: Light green with three blue flowers.
          18.Small Ceramic Pull PPJYP: Light green with three blue flowers.
          19.Large Ceramic Pull PPKYP: Off white with square orange rose.
          20.Small Ceramic Pull PPLYP: Off white with square orange rose.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          B.Hand Painted Ceramic Knobs: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          ** NOTE TO SPECIFIER ** Delete knob types not required for project.
          1.Large Round Ceramic Knob PR1YP: Brown with three leaves.
          2.Large Round Ceramic Knob PR2YP: Green with square rose.
          3.Large Round Ceramic Knob PR3YP: Green peas in a pod.
          4.Large Round Ceramic Knob PR4YP: Gold with three red flowers.
          5.Large Round Ceramic Knob PR5YP: Off white with square orange rose.
          6.Small Round Ceramic Knob PR6YP: Green with square mauve rose.
          7.Small Round Ceramic Knob PR7YP: Light orange with dark orange flower.
          8.Large Round Ceramic Knob PR8YP: Light green with three blue flowers.
          9.Small Round Ceramic Knob PR9YP: Light green with blue flower.
          10.Small Round Ceramic Knob PRAYP: Tan with green leaf.
          11.Small Round Ceramic Knob PRBYP: Off white with square orange rose.
          12.Large Square Ceramic Knob PS1YP: Three leaves, three red berries.
          13.Large Square Ceramic Knob PS2YP: Yellow and teal with "x" design.
          14.Large Square Ceramic Knob PS3YP: Brown leaf with acorn.
          15.Large Square Ceramic Knob PS4YP: Dark green with two branches.
          16.Large Square Ceramic Knob PS5YP: Light blue with sea grass.
          17.Large Square Ceramic Knob PS6YP: Light blue with orange rose.
          18.Large Square Ceramic Knob PS7YP: Blue and yellow with teacup.
          19.Large Square Ceramic Knob PS8YP: Yellow and blue with "x" design.
          20.Large Square Ceramic Knob PS9YP: Fish in wave.
          21.Large Square Ceramic Knob PSAYP: Light blue with blue sea grass and leaf.
          22.Small Square Ceramic Knob PSBYP: Light blue with blue sea grass.
          23.Large Square Ceramic Knob PSCYP: Yellow and gold sea grass and leaf.
          24.Small Square Ceramic Knob PSDYP: Yellow and gold sea grass.
          25.Large Square Ceramic Knob PSEYP: Light green with teal sea grass and leaf.
          26.Small Square Ceramic Knob PSFYP: Light green with teal sea grass.
          27.Large Square Ceramic Knob PSGYP: Black and white sea grass with leaf.
          28.Small Square Ceramic Knob PSHYP: Black and white sea grass.
          29.Large Square Ceramic Knob PSJYP: Yellow with flower and two berries.
          30.Small Square Ceramic Knob PSKYP: Yellow with light green leaves.
          31.Large Square Ceramic Knob PSLYP: Dark Blue with flower and two berries.
          32.Small Square Ceramic Knob PSMYP: Dark blue with light green leaves.
          33.Small Square Ceramic Knob PSNYP: Teal wave.
          34.Small Square Ceramic Knob PSPYP: Yellow with dark brown acorn.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          C.Ceramic Cabinet Pulls: Manufactured by Acorn Manufacturing Company, Inc.
          ** NOTE TO SPECIFIER ** Delete cabinet pull types not required for project.
          1.Model: AP7WP.
          2.Model: AP8WP.
          3.Model: AP9WP.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          2.10FORGED IRON STYLE HARDWARE
          ' Smooth iron' hardware is typical of early American styling with a flat black appearance which simulates the hardware as it was originally forged.
' Rough iron' has an uneven texture duplicating that found on the iron work on many old European castles and cathedrals and imitates the natural weathering of iron or steel.
 
          A.Special Finish:
          ** NOTE TO SPECIFIER** Acorn also offers forged iron style door, bath and cabinet hardware in a number of special finishes. These products are 75%-100% higher than Black Iron and Russet finishes. Indicate required finish for each item on hardware schedule.
Delete finish options not required.
          1.Black Iron.
          2.Russet.
          3.Oil Rubbed Bronze.
          4.Brushed Nickel.
          5.Antique Brass.
          6.Antique Pewter.
          7.Antique Copper.
          ** NOTE TO SPECIFIER** See Finish options at the start of this article. Fill in model number. Delete if not required.
 
          B.Forged Iron Style Door Hardware:
          1.Entrance Door Mortise Locksets: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          2.Mortise Deadbolt Sets: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          3.Thumbturns: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          4.Privacy Bolt: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          5.Key Plates: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          6.Bell Buttons/Cylinder Collar: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          7.Latch Sets for Pre-Drilled Doors: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          8.Entrance Handle with Knob and Deadbolt: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          9.Mortise Skeleton Key Locksets: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          10.Double Lever Latch and Double Knob Sets: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          11.Door Pulls: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          12.Rim Latch for Interior and Light Exterior Doors: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          13.Rim Latch for Exterior and Interior Doors: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          14.Door Knockers: .
          15.Roses for use with Knobs and Levers: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          16.Slide Barrel Bolt: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          17.Swivel Hasp: Model _____ as manufactured in China for Acorn Manufacturing Company, Inc.
          18.Forged Iron Round Bolts: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          19.Forged Iron Square Bolts: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          20.H and L Hinges and Plates: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          21.Butt Hinges: Model _____ as manufactured in USA for Acorn Manufacturing Company, Inc.
          ** NOTE TO SPECIFIER** See Finish options at the start of this article. Delete if not required.
 
          C.Strap Hinges:
          1.Heavy-Duty Gate and Door Strap Hinges: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          **NOTE TO SPECIFIER** Acorns Heavy Strap Hinges are ideal for garages, barns and gates. They not only add an authentic finishing touch but are truly functional as well. These straps are rated at 600 lbs (272 kg) per pair and have been tested to 1000 lbs (453.6 kg) without failure. Strap hinges are zinc and acrylic powder coated and are supplied with 1/4 inch x 2 inch (6.35 mm x 51 mm) stainless steel square head lags. To complement our straps be sure to see our complete line of door handles. Delete strap hinges not required.
          a.36 inch (914 mm) Heart Strap Hinge: IHKBP.
          b.36 inch (914 mm) Bean Strap Hinge: IHMBP.
          c.36 inch (914 mm) Whale Tale Strap Hinge: IHTBP.
          d.30 inch (762 mm) Heart Strap Hinge: IHJBP.
          e.30 inch (762 mm) Bean Strap Hinge: IHLBP.
          f.30 inch (762 mm) Whale Tale Strap Hinge: IHSBP.
          ** NOTE TO SPECIFIER** Delete strap hinges not required.
          2.Heavy Door Strap Hinges: Manufactured by Acorn Manufacturing Company, Inc.
          a.20-1/2 inch (521 mm) Heart Rough Iron Strap Hinge: RI8BP.
          b.19-5/8 inch (500 mm) Bean Smooth Iron Strap Hinge: AIPBP.
          c.19-5/8 inch (500 mm) Bean Rough Iron Strap Hinge: RIHBP.
          d.17-3/4 inch (450 mm) Spear Smooth Iron Strap Hinge: AI8BP.
          e.17 inch (432 mm) Heart Rough Iron Strap Hinge: RI7BP.
          f.15-5/8 inch (400 mm) Bean Rough Iron Strap Hinge: RIGBP.
          g.15-5/8 (400 mm) Bean Smooth Iron Strap Hinge: AINBP.
          h.13 inch (330 mm) Heart Rough Iron Strap Hinge: RI6BP.
          i.13 inch (330 mm) Spear Smooth Iron Strap Hinge: AI6BP.
          j.10 inch (254 mm) Spear Smooth Iron Strap Hinge: AI5BP.
          k.9 inch (229 mm) Heart Rough Iron Strap Hinge: RI5BP.
          ** NOTE TO SPECIFIER** Delete if not required.
          3.Forged Iron Style Gate Strap Hinges: Manufactured by Acorn Manufacturing Company Inc.
          ** NOTE TO SPECIFIER** Depending on width, RIKBP and RISBP are designer for gates up to 250 lb 113 kg); other hinges for gates up to 175 lbs (79 kg). Delete gate strap hinges not required.
          a.Heart Dummy Strap: RI1BP.
          b.Heart Dummy Strap: RI2BP.
          c.Heart Dummy Strap: RI3BP.
          d.Heart Dummy Strap: RIMBP.
          e.Heart Dummy Strap: RINBP.
          f.Bean Dummy Strap: RIEBP.
          g.Bean Dummy Strap: RIFBP.
          h.Bean Dummy Strap: RTWBP.
          i.Bean Dummy Strap: RTVBP.
          j.Heart Strap Hinge: RI5BP.
          k.Heart Strap Hinge: RIIBP.
          l.Heart Strap Hinge: RIJBP.
          m.Heart Strap Hinge: RIKBP.
          n.Heart Strap Hinge: RILBP.
          o.Bean Strap Hinge: RIPBP.
          p.Bean Strap Hinge: RIRBP.
          q.Bean Strap Hinge: RISBP.
          r.Bean Strap Hinge: RITBP.
          4.Gate and Door Dummy Hinge Straps: Manufactured in Europe for Acorn Manufacturing Company, Inc.
          ** NOTE TO SPECIFIER** Delete straps not required.
          a.36 inch (914 mm) Heart Dummy Strap: IHPBP.
          b.36 inch (914 mm) Bean Dummy Strap: IHRBP.
          c.36 inch (914 mm) Whale Tale Dummy Strap: IHWBP.
          d.31 inch (787 mm) Spear Smooth Iron Dummy Strap: AIGBP.
          e.30 inch (762 mm) Heart Dummy Strap: IHNBP.
          f.30 inch (762 mm) Bean Dummy Strap: IHQBP.
          g.30 inch (762 mm) Whale Tale Dummy Strap: IHVBP.
          5.Gate and Door Dummy Hine Straps: Manufactured by Acorn Manufacturing Co., Inc.
          a.28-7/16 inch (722 mm) Heart Rough Iron Dummy Strap: RI3BP.
          b.24 inch (610 mm) Spear Smooth Iron Dummy Strap: AIFBP.
          c.22-1/4 inch (565 mm) Heart Rough Iron Dummy Strap: I.
          d.21-1/4 inch (540 mm) Bean Smooth Iron Dummy Strap: AIMBP.
          e.21-1/4 inch (540 mm) Bean Dummy Strap: RIFBP.
          f.18-3/4 inch (476 mm) Heart Rough Iron Dummy Strap: RI2BP.
          g.18-3/4 inch (476 mm) Spear Smooth Iron Dummy Strap: AIDBP.
          h.17-1/4 inch (438 mm) Bean Smooth Iron Dummy Strap: AILBP.
          i.17-1/4 inch (438 mm) Bean Rough Iron Dummy Strap: RIEBP.
          j.14 inch (356 mm) Heart Rough Iron Dummy Strap: RIDBP.
          k.14 inch (356 mm) Spear Smooth Iron Dummy Strap: AIBBP.
          l.12 inch (305 mm) Bean Smooth Iron Dummy Strap: AHYBP.
          m.12 inch (305 mm) Bean Rough Iron Dummy Strap: RHYBP.
          n.8-3/4 inch (222 mm) Heart Rough Iron Dummy Strap: RICBP.
          6.Forged Iron Style Cabinet Strap Hinges: Manufactured by Acorn Manufacturing Co., Inc.
          ** NOTE TO SPECIFIER** Acorn also offers forged iron style cabinet hardware in a number of special finishes. These products are 100% higher than Black Iron and Russet finishes. Indicate required finish for each item on hardware schedule. Delete cabinet strap hinges not required.
          a.Flush.
          b.Offset 3/8 inch (9.5 mm).
          ** NOTE TO SPECIFIER** Delete design type not required.
          c.Bean
          d.Spear.
          e.Heart.
          ** NOTE TO SPECIFIER** Fill in model number. Delete strap type not required.
          f.Smooth Strap Hinge: Model _____ as manufactured by Acorn Manufacturing Company Inc.
          g.Rough Strap Hinge: Model _____ as manufactured by Acorn Manufacturing Company Inc.
          h.Dummy Strap Hinge: Model _____ as manufactured by Acorn Manufacturing Company Inc.
          ** NOTE TO SPECIFIER** See Finish options at the start of this article. Delete if not required.
 
          D.Forged Iron Style Gate Hardware: Manufactured by Acorn Manufacturing Company, Inc.
          ** NOTE TO SPECIFIER** Delete gate hardware not required.
          1.Swivel Hasp: ALCBP.
          2.Gate Latch: RL8BR.
          3.Shutter/Gate Bolt: RL9BR.
          4.Gate Bolt: RLABP.
          5.Cane Bolt, Heart Design: RLBBP.
          6.Cane Bolt, Square Design: RLCBP.
          7.Heart Gate Pull: RPDBP.
          8.Bean Gate Pull: RPLBP.
          9.Heart Rim Latch: For gates up to 4 inches (102 mm) thick; RUIBI.
          NOTE TO SPECIFIER ** For doors thinner than 3 inches (76 mm) specify thickness on door schedule.
          10.Heart Rim Latch: For gates up to 3 inches (76 mm) thick; RUKBI.
          11.Bean Rim Latch: For gates up to 4 inches (102 mm) thick; RTNBR.
          NOTE TO SPECIFIER ** For doors thinner than 3 inches (76 mm) specify thickness on door schedule.
          12.Bean Rim Latch: For gates up to 3 inches (76 mm) thick; RTPBR.
          ** NOTE TO SPECIFIER** See Finish options at the start of this article. Delete if not required.
 
          E.Forged Iron Style Cabinet Hardware:
          ** NOTE TO SPECIFIER** Acorn also offers forged iron style cabinet hardware in a number of special finishes. These products are 100% higher than Black Iron and Russet finishes. Indicate required finish for each item on hardware schedule.
          1.Self-Closing Hinges: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          2.Butterfly Hinges: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          3.No Mortise Hinge with Finial: Model _____ as manufactured in Europe for Acorn Manufacturing Company, Inc.
          4.H, H-L Hinges: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          5.Cabinet Latches: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          6.Cabinet Drawer and Door Pulls: Model _____ as manufactured by Acorn Manufacturing Company, Inc..
          7.Bin pulls: Model _____ as manufactured in Europe Acorn Manufacturing Company, Inc.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          F.Forged Iron Style Miscellaneous Hardware:
          1.Decorative Push Plates: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          2.Kick and Push Plates: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          3.Bar Latch Set: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          4.Casement Latch Set: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          5.Foot Scraper: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          6.Door Stops: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          7.Colonial Hooks: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          8.Coat Hook: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          9.Cane Bolts: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          10.House Numbers: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          11.Handrail Bracket: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          12.Decorative Wall Plates: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          13.Screws: Model _____ as manufactured by Acorn Manufacturing Company, Inc.
          14.Door Bosses, Cabinet Knob Backplates, and Clavos: Model _____ as manufactured in Europe Acorn Manufacturing Company, Inc.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          2.11ADOBE IRON HARDWARE
 
          A.Special Finish:
          ** NOTE TO SPECIFIER** Acorn also offers forged iron style door, bath and cabinet hardware in a number of special finishes. These products are 75%-100% higher than Black Iron and Russet finishes. Indicate required finish for each item on hardware schedule.
Delete finish options not required.
          1.Black Iron.
          2.Russet.
          3.Oil Rubbed Bronze.
          4.Brushed Nickel.
          5.Antique Brass.
          6.Antique Pewter.
          7.Antique Copper.
 
          B.Interior, Exterior Latch Sets: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          C.Cane Bolts: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          D.Square Bolts: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          E.Dummy Straps: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          F.Cabinet Hardware: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          G.Pre-Drilled Door Entrance Latch Sets with Knob: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          H.Pre-Drilled Door Entrance Latch Sets with Lever: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          I.Entrance Mortise Lock and Latch Sets: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          J.Heart and Leaf Bathroom Accessories: Model _____ as manufactured by Acorn Manufacturing, Inc.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          2.12WARWICK IRON HARDWARE
 
          A.Special Finish:
          ** NOTE TO SPECIFIER** Acorn also offers forged iron style door, bath and cabinet hardware in a number of special finishes. These products are 75%-100% higher than Black Iron and Russet finishes. Indicate required finish for each item on hardware schedule.
Delete finish options not required.
          1.Black Iron.
          2.Russet.
          3.Oil Rubbed Bronze.
          4.Brushed Nickel.
          5.Antique Brass.
          6.Antique Pewter.
          7.Antique Copper.
 
          B.Dummy Straps: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          C.Mortise Entrance Lock Sets: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          D.Rim and mortise Latch Sets: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          E.Passage and Privacy Double Knob Latch Set: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          F.Door Pulls: Model _____ as manufactured in China for Acorn Manufacturing, Inc.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          2.13GRILLES AND REGISTERS
          ** NOTE TO SPECIFIER** Acorn's new line of registers and grilles add beauty and character to any room. From old home restoration to new construction, traditional to contemporary, Acorn grilles complement any style. All Acorn products are solid, durable and crafted with care. Careful attention to product design, authenticity and craftsmanship of the highest caliber has made Acorn the choice of Architects, designers, and home Owners throughout the world.
They will harmonize effectively in a wide range of architectural styles from Bungalow and Mission, to Spanish and Contemporary.
**NOTE TO SPECIFIER** Duct hole opening is smaller than overall register dimensions. Please see information available at www.acornmfg.com for details on duct hole size.
 
          A.Cast Iron Grilles: Manufactured in China for Acorn Manufacturing Company, Inc.
          NOTE TO SPECIFIER ** Delete grille models not required for project.
          1.Grilles: GR1BG.
          2.Grilles: GR2BG.
          3.Grilles: GR3BG.
          4.Grilles: GR4BG.
          5.Grilles: GR5BG.
          6.Grilles: GR6BG.
          7.Grilles: GR7BG.
          8.Grilles: GR8BG.
          9.Grilles: GR9BG.
          10.Grilles: GRABG.
          11.Grilles: GRBBG.
          12.Grilles: GRCBG.
 
          B.Cast Iron Registers: Manufactured in China for Acorn Manufacturing Company , Inc.
          NOTE TO SPECIFIER ** Delete register models not required for project.
          1.Registers: GL1BG.
          2.Registers: GL2BG.
          3.Registers: GL3BG.
          4.Registers: GL4BG.
          5.Registers: GL5BG.
          ** NOTE TO SPECIFIER** Delete if not required.
 
          2.14CUT NAILS
 
          A.Cut Nails: Manufactured by Tremont Nail, a Division of Acorn Manufacturing, Inc.
          NOTE TO SPECIFIER ** Information about sizing and finish options is available at manufacturer's website. Sizes and finishes must be selected and indicated in schedule. Delete nail types not required for project.
          1.Decorative Wrought Head.
          2.Clinch Rosehead.
          3.Fine Finish.
          4.Brad.
          5.Common Siding.
          6.Slating.
          7.Masonry.
          8.Common Rosehead.
          9.Fire Door Clinch.
          10.Headless Brad.
          11.Hinge.
          12.Shingle.
          13.Clout.
          14.Common.
          15.Flooring.
          16.Cut Spike.
          17.Boat.
          18.Sheathing.
          19.Box.
          20.Foundry.
          ** NOTE TO SPECIFIER ** Refer to manufacturer's website for model numbers and styles. Delete if not required.
 
          2.15SHUTTER HARDWARE
 
          A.New York Style Shutter Hinges: Model _____ as manufactured in China for Acorn Manufacturing, Inc.
 
          B.Connecticut Style Shutter Hinges: : Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          C.Adjustable Pintle and Back Plate: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          D.Shutter Hinges: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          E.Shutter Dogs: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          F.Bullet Catch: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          G.Shutter Bolts: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          H.Ring Pull: Model _____ as manufactured by Acorn Manufacturing, Inc.
 
          PART 3EXECUTION
 
          3.1PREPARATION
 
          A.Verify substrate conditions are acceptable for product installation in accordance with manufacturer's instructions.
 
          B.Do not begin installation until areas, supporting construction and substrates have been properly prepared.
 
          C.If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2INSTALLATION
 
          A.Comply with manufacturer's installation instructions and product carton instructions for installation.
          ** NOTE TO SPECIFIER ** Delete if no locksets specified.
          1.Key and master key locksets as directed by the Owner.
          ** NOTE TO SPECIFIER ** Delete if no handmade products specified.
          2.For handmade products, do not drill holes until actual hardware is received.
 
          3.3ADJUSTING
 
          A.Adjusting: Check and adjust operation of units in place, to ensure proper operation. Replace units if any are not fully functional as received.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.5HARDWARE SCHEDULE
          ** NOTE TO SPECIFIER** Consider adding a detailed hardware schedule per door. For all latchsets include door handing, backset distance (2-3/8 inch or 2-3/4 inch). For Martinelli latchsets also indicate selection of passage, privacy, pair dummy, or single dummy configuration, available on all Martinelli lines.
 
          A.(Insert Schedule here)
 
         
END OF SECTION