Download SECTION 08710 DOOR HARDWARE for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 08710
DOOR HARDWARE
 
 
Copyright 2014 - 2016 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Falcon an Allegion Brand; Door Hardware.
This section is based on the products of Falcon an Allegion Brand, which is located at:
11819 N. Pennsylvania St.
Carmel, IN 46032
Toll Free Tel: 877-578-1247
Email: request info (contactus@allegion.com)
Web: us.allegion.com/brands/falcon/Pages/default.aspx
[ Click Here ] for additional information.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05100 - Structural Metal Framing: Door Frames.
B.
Section 06100 - Rough Carpentry: Door Frames.
C.
Section 08100 - Metal Doors and Frames.
D.
Section 08200 - Wood and Plastic Doors.
E.
Section 16100 - Wiring Methods: Electric lock control wiring.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI A117.1 - Accessible and Useable Buildings and Facilities.
B.
ANSI A156.12 - American National Standard for Interconnected Locks.
C.
ANSI A156.13 - American National Standard for Mortise Locks and Latches Series 1000.
D.
ANSI A156.2 - American National Standard for Bored and Preassembled Locks and Latches.
E.
ANSI A156.3 - Door Controls - Exit Devices.
F.
ANSI A156.4 - American National Standard for Door Controls - Closers.
G.
UL 10C and UBC 7.2 (1997) - Standard for Safety for Positive Pressure Fire Tests of Door Assemblies.
H.
Underwriters Laboratories (UL). - Fire Resistance Directory.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Manufacturer's approved shop drawings are required detailing the application of each product specified.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two full size samples representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two full size samples, representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: All equipment specified in this section will be provided by a single manufacturer with a minimum of ten (10) years experience manufacturing door hardware.
B.
Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
WARRANTY
A.
At project closeout, provide to the Owner or Owner's Representative an executed copy if the manufacturer's Limited Warranty against Manufacturing Defects.
1.
Duration: Ten (10) years.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Falcon an Allegion Brand, which is located at: 11819 N. Pennsylvania St.; Carmel, IN 46032; Toll Free Tel: 877-578-1247; Email: request info (contactus@allegion.com); Web: us.allegion.com/brands/falcon/Pages/default.aspx
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
** NOTE TO SPECIFIER ** Retain only the products required on the project within the following paragraph. Delete the entire following article if locks are not specified.
 
2.2
LOCKS
A.
T Series Cylindrical Locks: Grade 1, medium traffic lockset certified to ANSI A156.2, series 4000 and UL 3 hour Class A.
1.
Handing: Non-Handed.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 4 non-keyed and 11 keyed functions available. Function as noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Select cylinder. Delete those not required from the next three paragraphs.
 
4.
Cylinder: 5 pin.
5.
Cylinder: 6 pin.
6.
Cylinder: 7 pin.
7.
Latch: Grade 1.
B.
X Series Cylindrical Locks: Grade 1, medium traffic lockset certified to ANSI A156.2, series 4000 and UL 3 hour Class A.
1.
Handing: Non-Handed.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 3 non-keyed and 7 keyed functions available. Function as noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Select cylinder. Delete those not required from the next three paragraphs.
 
4.
Cylinder: 5 pin.
5.
Cylinder: 6 pin.
6.
Cylinder: 7 pin.
 
** NOTE TO SPECIFIER ** Select Latch. Delete those not required from the next two paragraphs.
 
7.
Latch: Grade 1.
8.
Latch: Grade 2.
C.
B Series Cylindrical Locks: Grade 2, medium traffic lockset certified to ANSI A156.2, series 4000 and UL 3 hour Class A.
1.
Handing: Non-Handed.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 4 non-keyed and 6 keyed functions available. Function as noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Select cylinder. Delete those not required from the next two paragraphs.
 
4.
Cylinder: 5 pin.
5.
Cylinder: 6 pin.
 
** NOTE TO SPECIFIER ** Select Backset. Delete backset not required from the next two paragraphs.
 
6.
Latch: 2-3/4" Backset.
7.
Latch: 2-3/8" Backset.
D.
W Series - Cylindrical Locks: Grade 2, medium traffic lockset certified to ANSI A156.2 and UL 3 hour Class A.
1.
Handing: Non-Handed.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 5 non-keyed and 6 keyed functions available. Function as noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Select cylinder. Delete those not required from the next two paragraphs.
 
4.
Cylinder: 5 pin.
5.
Cylinder: 6 pin.
 
** NOTE TO SPECIFIER ** Select Backset. Delete backset not required from the next two paragraphs.
 
6.
Latch: 2-3/4" Backset.
7.
Latch: 2-3/8" Backset.
E.
D Series - Grade 1 / Grade 2 Deadbolts and Auxiliary Locks: Medium / heavy duty Deadlock certified to ANSI A156.5 and UL 3 hour Class A.
1.
Handing: Non-Handed.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 8 functions available. Function as noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Select cylinder. Delete those not required from the next three paragraphs.
 
4.
Cylinder: 5 pin.
5.
Cylinder: 6 pin.
6.
Cylinder: 7 pin.
 
** NOTE TO SPECIFIER ** Select Grade. Delete one of the next two paragraphs.
 
7.
Grade: Grade 1.
8.
Grade. Grade 2.
 
** NOTE TO SPECIFIER ** Select Backset. Delete backset not required from the next two paragraphs.
 
9.
Bolt: 2-3/4" Backset.
10.
Bolt: 2-3/8" Backset.
F.
RU/RW Series - Extra-Heavy Duty Pre-Assembled Unit Locks: Grade 1, heavy-duty lockset certified to ANSI A156.12 and UL 1 1/2 hour Class B.
1.
Handing: Specified LH/RH in Door Hardware Schedule.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 2 non-keyed and 10 keyed functions available. Function as noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Select cylinder. Delete those not required from the next two paragraphs.
 
4.
Cylinder: 6 pin.
5.
Cylinder: 7 pin.
6.
Latch: Grade 1. Provide 2-3/4" (2-3/8") Backset
G.
H Series - Interconnected Locks: Medium duty lockset certified to ANSI A156.2 and UL 3 hour Class A.
1.
Handing: Specified LH/RH in Door Hardware Schedule.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 2 non-keyed and 10 keyed functions available. Function as noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Select cylinder. Delete those not required from the next two paragraphs.
 
4.
Cylinder: 6 pin.
5.
Cylinder: 7 pin.
 
** NOTE TO SPECIFIER ** Select Backset. Delete backset not required from the next two paragraphs.
 
6.
Latch: Provide 2-3/4" Backset.
7.
Latch: Provide 2-3/8" Backset.
H.
MA Series - Grade 1 Mortise Locks:
1.
Handing: Right handed is standard; filed reversible.
2.
Chassis: Zinc plated steel.
3.
Lock Functions: 4 non-keyed and 25 keyed functions available. Function as noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Select cylinder. Delete those not required from the next three paragraphs.
 
4.
Cylinder: 5 pin.
5.
Cylinder: 6 pin.
6.
Cylinder: 7 pin.
 
** NOTE TO SPECIFIER ** Retain only the products required on the project within the following paragraph. Delete the entire following article if exit devices are not specified.
 
2.3
EXIT DEVICES
 
** NOTE TO SPECIFIER ** Retain only the products required on the project within the following paragraph. Delete the entire following paragraph if touch bar exit devices are not specified.
 
A.
Touch Bar Exit Devices:
1.
19-R Series - Touch Bar Panic Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Non-handed.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: F570 standard with other options available.
e.
Latchbolt: Stainless steel, 3/4 inch (19mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
2.
F-19-R Series - Touch Bar Fire Exit Devices: ANSI A156.3 Grade 1 and UL 1 1/2 hour Class B listing.
a.
Handing: Field Reversible.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 299F standard with optional 499F available.
e.
Latchbolt: Stainless steel, 3/4 inch (19mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
3.
19-V Series - Vertical Rod Touch Bar Panic Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Non-handed.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 3788 top surface and 2130 mortise bottom strike.
e.
Latchbolts:
1)
Top: Deadlocking stainless steel, 3/4 inch (19mm) throw.
2)
Bottom: Stainless steel, 1/2 inch (13mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
4.
F-19-V Series - Vertical Rod Touch Bar Fire Exit Devices: ANSI A156.3 Grade 1 and UL 1 1/2 hour Class B listing.
a.
Handing: Field Reversible.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: F570 standard with other options available.
e.
Latchbolt: Stainless steel, 3/4 inch (19mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
5.
24-R Series - Touch Bar Exit Devices:
a.
Handing: Non-handed.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 299 standard with other options available.
e.
Latchbolt: Stainless steel, 3/4 inch (19mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
6.
F-24-R Series - Touch Bar Fire Exit Devices: ANSI A156.3 Grade 1 and UL 1 1/2 hour class B listing. 3 hour Class A can be achieved when mullions are installed.
a.
Handing: Non-handed.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 299F standard with optional 499F available.
e.
Latchbolt: Deadlocking stainless steel, 3/4 inch (19mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
7.
24-V Series - Vertical Rod Touch Bar Panic Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Field-Reversible.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 3788 surface top and 2130 mortised floor.
e.
Latchbolts:
1)
Top: Deadlocking stainless steel, 3/4 inch (19mm) throw.
2)
Bottom: Stainless steel, 1/2 inch (13mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
8.
F-24-V Series - Vertical Rod Touch Bar Panic Exit Devices: ANSI A156.3 Grade 1 and up to a UL 3 hour class A listing dependent on door.
a.
Handing: Field-Reversible.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 3788 surface top and 2130 mortised floor.
e.
Latchbolts:
1)
Top: Deadlocking stainless steel, 3/4 inch (19mm) throw.
2)
Bottom: Stainless steel, 1/2 inch (13mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
9.
24-C Series - Concealed Vertical Rod Touch Bar Panic Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Field-Reversible.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 4188 mortised top and 2130 mortised floor. Other options available.
e.
Latchbolts:
1)
Top: Deadlocking stainless steel, 3/4 inch (19mm) throw.
2)
Bottom: Stainless steel, 1/2 inch (13mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
10.
F-24-C Series - Concealed Vertical Rod Touch Bar Panic Exit Devices: ANSI A156.3 Grade 1 and up to a UL 3 hour class A listing dependent on door.
a.
Handing: Field-Reversible.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 4188 mortised top and 2130 mortised floor. Other options available.
e.
Latchbolts:
1)
Top: Deadlocking stainless steel, 3/4 inch (19mm) throw.
2)
Bottom: Stainless steel, 1/2 inch (13mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
11.
25-R Series - Touch Bar Panic Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Non-handed.
b.
Function: 6 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 299 standard with other options available.
e.
Latchbolt: Stainless steel, 3/4 inch (19mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
12.
F-25-R Series - Touch Bar Fire Exit Devices: ANSI A156.3 Grade 1 and UL 1 1/2 hour class B listing. 3 hour Class A can be achieved when mullions are installed.
a.
Handing: Non-handed.
b.
Function: 6 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 299F standard with optional 499F available.
e.
Latchbolt: Deadlocking stainless steel, 3/4 inch (19mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
13.
25-V Series - Vertical Rod Touch Bar Panic Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Field-Reversible.
b.
Function: 6 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 3788 surface top and 2130 mortised floor.
e.
Latchbolts:
1)
Top: Deadlocking stainless steel, 3/4 inch (19mm) throw.
2)
Bottom: Stainless steel, 1/2 inch (13mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
14.
F-25-V Series - Vertical Rod Touch Bar Panic Exit Devices: ANSI A156.3 Grade 1 and up to a UL 3 hour class A listing dependent on door.
a.
Handing: Field-Reversible.
b.
Function: 6 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 3788 surface top and 2130 mortised floor.
e.
Latchbolts:
1)
Top: Deadlocking stainless steel, 3/4 inch (19mm) throw.
2)
Bottom: Stainless steel, 1/2 inch (13mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
15.
25-M Series - Touch Bar Mortise Panic Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Handed; as noted in the Door hardware schedule.
b.
Function: 6 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 1279 standard with other options available.
e.
Latchbolt: Stainless steel, 3/4 inch (19mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
16.
F-25-M Series - Touch Bar Mortise Fire Exit Devices: ANSI A156.3 Grade 1 and up to a UL 3 hour class A listing dependent on door.
a.
Handing: Handed; as noted in the Door hardware schedule.
b.
Function: 6 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 1279 standard with other options available.
e.
Latchbolt: Stainless steel, 3/4 inch (19mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
17.
25-C Series - Concealed Vertical Rod Touch Bar Panic Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Field-Reversible.
b.
Function: 6 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 4188 mortised top and 2130 mortised floor. Other options available.
e.
Latchbolts:
1)
Top: Deadlocking stainless steel, 3/4 inch (19mm) throw.
2)
Bottom: Stainless steel, 1/2 inch (13mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
18.
F-25-C Series - Concealed Vertical Rod Touch Bar Panic Exit Devices: ANSI A156.3 Grade 1 and up to a UL 3 hour class A listing dependent on door.
a.
Handing: Field-Reversible.
b.
Function: 6 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 4188 mortised top and 2130 mortised floor. Other options available.
e.
Latchbolts:
1)
Top: Deadlocking stainless steel, 3/4 inch (19mm) throw.
2)
Bottom: Stainless steel, 1/2 inch (13mm) throw.
f.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
19.
1490 Series - Concealed Vertical Rod Touch Bar Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Specify RHR or LHR. Specific configuration as noted on the door hardware schedule.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: PB 48 top strike.
e.
Latching: Standard, electric, pullman, top latching and LBR options available. Latching method as noted in the door hardware schedule.
f.
Cylinder: Rim, Night Latch (NL) and Hold Back (HB) features available.
g.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
h.
Activation: Available as High security, electric latch or signal switch. Specific configuration as noted on the door hardware schedule.
20.
1590 Series - Touch Bar Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Non-handed.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: TD35 standard with optional STK45 strike.
e.
Latchbolt: Hardened steel, 3/4 inch (19mm) throw.
f.
Cylinder: Night Latch (NL) and Hold Back (HB) features available.
g.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
h.
Activation: Available as High security, electric latch or signal switch. Specific configuration as noted on the door hardware schedule.
21.
1690 Series - Concealed Vertical Rod Touch Bar Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Field Reversible.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: PB 48 top strike.
e.
Latching: Standard, electric, pullman, top latching and LBR options available. Latching method as noted in the door hardware schedule.
f.
Cylinder: Rim, Night Latch (NL) and Hold Back (HB) features available.
g.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
h.
Activation: Available as High security, electric latch or signal switch. Specific configuration as noted on the door hardware schedule.
22.
1790 Series - Touch Bar Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Non-handed.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: TD35 standard with other strike options available.
e.
Latching: Standard, electric, pullman, top latching and LBR options available. Latching method as noted in the door hardware schedule.
f.
Cylinder: Rim, Night Latch (NL) and Hold Back (HB) features available.
g.
Sizing: 36 to 48 inch (914mm-1219mm) width. Size as noted in the Door Hardware Schedule.
h.
Activation: Available as High security, electric latch or signal switch. Specific configuration as noted on the door hardware schedule.
 
** NOTE TO SPECIFIER ** Retain only the products required on the project within the following paragraph. Delete the entire following paragraph if cross bar exit devices are not specified.
 
B.
Cross Bar Exit Devices:
1.
XX-R Series - Cross Bar Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Field Reversible.
b.
Function: All functions built into EO device.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: F570 standard with other strike options available.
e.
Latchbolt: Hardened steel, 3/4 inch (19mm) throw.
f.
Sizing: 48 inch standard (1219mm) width.
2.
F-XX-R Series - Cross Bar Fire Exit Devices: ANSI A156.3 Grade 1 and up to a UL 3 hour class A listing dependent on door.
a.
Handing: Field Reversible.
b.
Function: All functions built into EO device.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: F570 or F490.
e.
Latchbolt: Hardened steel, 3/4 inch (19mm) throw.
f.
Sizing: 48 inch standard (1219mm) width.
3.
XX-V Series - Reversible Vertical Rod Cross Bar Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Field Reversible.
b.
Function: All functions built into EO device.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 3788 surface top and 2130 mortised floor. Other options available.
e.
Latchbolts:
1)
Top: Deadlocking stainless steel, 3/4 inch (19mm) throw.
2)
Bottom: Stainless steel, 1/2 inch (13mm) throw.
f.
Sizing: 48 inch standard (1219mm) width.
4.
F-XX-V Series - Reversible Vertical Rod Cross Bar Fire Exit Devices: ANSI A156.3 Grade 1 and up to a UL 3 hour class A listing dependent on door.
a.
Handing: Field Reversible.
b.
Function: All functions built into EO device.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 3788 surface top and 2130 mortised floor. Other options available.
e.
Latchbolts:
1)
Top: Deadlocking stainless steel, 3/4 inch (19mm) throw.
2)
Bottom: Stainless steel, 1/2 inch (13mm) throw.
f.
Sizing: 48 inch standard (1219mm) width.
5.
XX-M Series - Cross Bar Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Handed, as noted on the Door Hardware Schedule.
b.
Function: All functions built into EO device.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: F570 standard with other strike options available.
e.
Latchbolt: Hardened steel, 3/4 inch (19mm) throw.
f.
Sizing: 48 inch standard (1219mm) width.
6.
F-XX-M Series - Cross Bar Fire Exit Devices: ANSI A156.3 Grade 1 and up to a UL 3 hour class A listing dependent on door.
a.
Handing: Handed, as noted on the Door Hardware Schedule.
b.
Function: Determined by mortise lock specified.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 1279 standard, other options available.
e.
Latchbolt: Hardened steel, 3/4 inch (19mm) throw.
f.
Sizing: 48 inch standard (1219mm) width.
7.
XX-C Series - Reversible Concealed Vertical Rod Cross Bar Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Field Reversible.
b.
Function: 5 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 3788 surface top and 2130 mortised floor. Other options available.
e.
Latchbolts:
1)
Top: Deadlocking stainless steel, 3/4 inch (19mm) throw.
2)
Bottom: Stainless steel, 1/2 inch (13mm) throw.
f.
Sizing: 48 inch standard (1219mm) width.
8.
F-XX-V Series - Reversible Concealed Vertical Rod Cross Bar Fire Exit Devices: ANSI A156.3 Grade 1 and up to a UL 3 hour class A listing dependent on door.
a.
Handing: Field Reversible.
b.
Function: 5 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: 3788 surface top and 2130 mortised floor. Other options available.
e.
Latchbolts:
1)
Top: Deadlocking stainless steel, 3/4 inch (19mm) throw.
2)
Bottom: Stainless steel, 1/2 inch (13mm) throw.
f.
Sizing: 48 inch standard (1219mm) width.
9.
1990 Series - Concealed Vertical Rod Cross Bar Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Non-handed, Field Reversible.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: PB48 top.
e.
Latching: Standard, electric, pullman, top latching and LBR options available. Latching method as noted in the door hardware schedule.
f.
Cylinder: Rim, Night Latch (NL) and Hold Back (HB) features available.
g.
Sizing: Field adjustable width.
10.
2090 Series - Cross Bar Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Handed; Handing as noted in the Door Hardware Schedule.
b.
Function: 4 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: PB48 top.
e.
Latchbolt: Hardened steel, 1/2 inch (13mm) throw.
f.
Cylinder: Rim, Night Latch (NL) and Hold Back (HB) features available.
g.
Sizing: Field adjustable width.
 
** NOTE TO SPECIFIER ** Delete the next paragraph if recessed exit devices are not specified..
 
C.
Recessed Exit Devices:
1.
2390 Series - Recessed Exit Devices: ANSI A156.3 Grade 1.
a.
Handing: Non-handed, Field Reversible.
b.
Function: 3 functions; as scheduled in the hardware sets.
c.
Finish: As noted on the door hardware schedule from manufacturer's standard options.
d.
Strikes: PB48 top.
e.
Latching: Standard, electric, pullman, top latching and LBR options available. Latching method as noted in the door hardware schedule.
f.
Cylinder: Rim, Night Latch (NL) and Hold Back (HB) features available.
g.
Sizing: 21 inch and 24 inch units available..
 
** NOTE TO SPECIFIER ** Retain only the products required on the project within the following article. Delete the entire following article if closers are not specified.
 
2.4
CLOSERS
A.
SC60 Series - Surface Mounted Closers:
1.
Certifications: UL 10C; UBC 7-2; ANSI A156.4 Grade 1; ANSI A117.1; ADA.
 
** NOTE TO SPECIFIER ** Select Cylinder Type(s). Delete those not required from the next three paragraphs.
 
2.
Cylinder: Standard.
3.
Cylinder: Adjustable backcheck.
4.
Cylinder: Delay.
 
** NOTE TO SPECIFIER ** Select Mounting Configuration(s). Delete those not required from the next four paragraphs.
 
5.
Mounting: Hinge Side.
6.
Mounting: Top Jamb.
7.
Mounting: Heavy Duty.
8.
Mounting: Dead Stop HO.
9.
Size: Adjustable 1 - 5.
10.
Cover: High Impact UL Listed fire retardant plastic.
 
** NOTE TO SPECIFIER ** Select finish. Delete those not required from the next three paragraphs.
 
11.
Finish: Aluminum.
12.
Finish: Dark Bronze.
13.
Finish: Brass.
 
** NOTE TO SPECIFIER ** Select Mounting Configuration(s). Delete those not required from the next seven paragraphs.
 
14.
Arm: Regular Arm.
15.
Arm: Hold-Open Arm.
16.
Arm: Heavy Duty Regular Arm.
17.
Arm: Dead Stop Arm.
18.
Arm: Dead Stop Hold-Open Arm.
19.
Arm: Spring-n-Stop Arm.
20.
Arm: Spring-n-Stop Hold-Open Arm.
 
** NOTE TO SPECIFIER ** Retain only accessories specified and delete all others. Delete the entire paragraph if not required.
 
21.
Accessories:
a.
Soffit Shoe Support.
b.
Blade Stop Spacer.
c.
Auxiliary Shoe.
d.
Plate.
B.
SC70 Series - Surface Mounted Closers:
1.
Certifications: UL 10C; UBC 7-2; ANSI A156.4 Grade 1; ANSI A117.1; ADA.
 
** NOTE TO SPECIFIER ** Select Cylinder Type(s). Delete those not required from the next three paragraphs.
 
2.
Cylinder: Standard.
3.
Cylinder: Adjustable backcheck.
4.
Cylinder: Delay.
 
** NOTE TO SPECIFIER ** Select Mounting Configuration(s). Delete those not required from the next five paragraphs.
 
5.
Mounting: Hinge Side.
6.
Mounting: Top Jamb.
7.
Mounting: Parallel.
8.
Mounting: Heavy Duty.
9.
Mounting: Dead Stop HO.
10.
Size: 1 - 6.
11.
Cover: High Impact UL Listed fire retardant plastic.
 
** NOTE TO SPECIFIER ** Select finish. Delete those not required from the next three paragraphs.
 
12.
Finish: Aluminum.
13.
Finish: Dark Bronze.
14.
Finish: Brass.
 
** NOTE TO SPECIFIER ** Select Mounting Configuration(s). Delete those not required from the next seven paragraphs.
 
15.
Arm: Regular Arm.
16.
Arm: Hold-Open Arm.
17.
Arm: Heavy Duty Regular Arm.
18.
Arm: Dead Stop Arm.
19.
Arm: Dead Stop Hold-Open Arm.
20.
Arm: Spring-n-Stop Arm.
21.
Arm: Spring-n-Stop Hold-Open Arm.
 
** NOTE TO SPECIFIER ** Retain only accessories specified and delete all others. Delete the entire paragraph if not required.
 
22.
Accessories:
a.
Soffit Shoe Support.
b.
Blade Stop Spacer.
c.
Auxiliary Shoe.
d.
Plate.
C.
SC80 Series - Surface Mounted Closers:
1.
Certifications: UL 10C; UBC 7-2; ANSI A156.4 Grade 3; ANSI A117.1; ADA.
 
** NOTE TO SPECIFIER ** Select Cylinder Type(s). Delete those not required from the next three paragraphs.
 
2.
Cylinder: Standard.
3.
Cylinder: Adjustable backcheck.
4.
Cylinder: Delay.
 
** NOTE TO SPECIFIER ** Select Mounting Configuration(s). Delete those not required from the next five paragraphs.
 
5.
Mounting: Hinge Side.
6.
Mounting: Top Jamb.
7.
Mounting: Parallel.
8.
Mounting: Heavy Duty.
9.
Mounting: Dead Stop HO.
10.
Size: 1 - 6.
11.
Cover: High Impact UL Listed fire retardant plastic.
 
** NOTE TO SPECIFIER ** Select finish. Delete those not required from the next three paragraphs.
 
12.
Finish: Aluminum.
13.
Finish: Dark Bronze.
14.
Finish: Brass.
 
** NOTE TO SPECIFIER ** Select Mounting Configuration(s). Delete those not required from the next seven paragraphs.
 
15.
Arm: Regular Arm.
16.
Arm: Hold-Open Arm.
17.
Arm: Heavy Duty Regular Arm.
18.
Arm: Dead Stop Arm.
19.
Arm: Dead Stop Hold-Open Arm.
20.
Arm: Spring-n-Stop Arm.
21.
Arm: Spring-n-Stop Hold-Open Arm.
 
** NOTE TO SPECIFIER ** Retain only accessories specified and delete all others. Delete the entire paragraph if not required.
 
22.
Accessories:
a.
Soffit Shoe Support.
b.
Blade Stop Spacer.
c.
Auxiliary Shoe.
d.
Plate.
D.
SC90 Series - Surface Mounted Closers:
1.
Certifications: UL 10C; UBC 7-2; ANSI A156.4 Grade 1; ANSI A117.1; ADA.
 
** NOTE TO SPECIFIER ** Select Cylinder Type(s). Delete those not required from the next two paragraphs.
 
2.
Cylinder: Standard.
3.
Cylinder: Adjustable backcheck.
 
** NOTE TO SPECIFIER ** Select Mounting Configuration(s). Delete those not required from the next five paragraphs.
 
4.
Mounting: Hinge (Pull Side).
5.
Mounting: Top Jamb (Push Side).
6.
Mounting: Parallel (Push Side).
 
** NOTE TO SPECIFIER ** Select size(s). Delete those not required from the next three paragraphs.
 
7.
Size: 1.
8.
Size: 3.
9.
Size: 4.
10.
Cover: High Impact UL Listed fire retardant plastic.
11.
Finish: Aluminum.
 
** NOTE TO SPECIFIER ** Select Mounting Configuration(s). Delete those not required from the next two paragraphs.
 
12.
Arm: Regular Arm.
13.
Arm: Hold-Open Arm.
 
** NOTE TO SPECIFIER ** Select finish. Delete those not required from the next three paragraphs.
 
14.
Finish: Aluminum.
15.
Finish: Dark Bronze.
16.
Finish: Brass.
 
** NOTE TO SPECIFIER ** Retain only accessories specified and delete all others. Delete the entire paragraph if not required.
 
17.
Accessories:
a.
Plate.
E.
OHC100 - Overhead Concealed Closers:
1.
Certifications: UL 10C; UBC 7-2; ANSI A156.4 Grade 1/3; ANSI A117.1; ADA.
 
** NOTE TO SPECIFIER ** Select Cylinder Type(s). Delete those not required from the next four paragraphs.
 
2.
Cylinder: Standard 90 degree.
3.
Cylinder: Hold-Open 90 degree.
4.
Cylinder: Standard 105 degree.
5.
Cylinder: Hold-Open 105 degree.
6.
Mounting: Concealed.
 
** NOTE TO SPECIFIER ** Select size(s). Delete those not required from the next two paragraphs.
 
7.
Size: 1-3.
8.
Size: 3-5.
9.
Finish: Black.
 
** NOTE TO SPECIFIER ** Select Mounting Configuration(s). Delete those not required from the next three paragraphs.
 
10.
Arm: Side Load Arm.
11.
Arm: End Load Arm.
12.
Arm: Offset Arm and Track.
 
** NOTE TO SPECIFIER ** Select finish. Delete those not required from the next two paragraphs.
 
13.
Finish: Aluminum.
14.
Finish: Dark Bronze.
 
** NOTE TO SPECIFIER ** Retain only accessories specified and delete all others. Delete the entire paragraph if not required.
 
15.
Accessories:
a.
Bracket.
b.
Pivot.
2.5
AUTOMATIC OPERATORS
A.
8200 Series - Automatic Opener:
 
** NOTE TO SPECIFIER ** Select Arm(s). Delete those not required from the next two paragraphs.
 
1.
Arm: 8231 Pull System.
2.
Arm: 8242 Push System.
3.
Mounting/Handing: Surface Mounted / Non-Handed.
4.
Cycle Testing: 1,000,000 gear box cycles
5.
Capacity: 200 Lb (90.7 kg) door weight.
6.
Finish: Aluminum.
7.
Power Supply: 12 VAC, onboard.
 
** NOTE TO SPECIFIER ** Select Actuator(s). Delete those not required from the next three paragraphs. Identify specific configurations in the door schedules.
 
8.
Actuator: 6 inch (152mm) Round, Wall Mounted.
9.
Actuator: 1 1/2 inch by 4 3/4 inch (32mm x 121mm), Jamb Mounted.
10.
Actuator: Wireless Transmitter/Receiver.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION