MasterFormat: 95
Download this Door Hardware Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Jackson Corp. Door Hardware
 
         
SECTION 08710
 
         
DOOR HARDWARE
 
         
          ** NOTE TO SPECIFIER ** Jackson Corp.; Door Hardware products.

This section is based on the products of Jackson Corp., which is located at:
3447 Union Pacific Ave.
Los Angeles, CA 90023
Tel: 877-394-8338
Fax: 800-888-6855
Email: request info
Web: www.jacksonexit.com
[ Click Here ] for additional information.

For over 50 years, Jackson has manufactured the highest quality door hardware fo the aluminum and tempered glass door industry.

Its transom closer, which was originally developed and patented over 35 years ago, has been the leader in the industry and is imitated by other manufacturers worldwide. Today, advanced versions of the original design offer the industry innovative features that continue to make the closer a top choice year-in and year-out.

Jackson's panic exit hardware is universally recognized as the standard for the aluminum storefront market. Available for aluminum, hollow metal or wood doors, these devices are suitable for a wide range of applications.

Jackson continues its tradition of excellence. In 1995, Jackson became the first US hardware manufacturer to be certified to ISO 9001 quality standards. Jackson continues to lead the industry in design and innovation into the 21st century.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Access Controls.
 
          B.Exit Devices.
 
          C.Overhead Closers.
 
          D.Floor Closers.
 
          E.Pivots.
 
          F.Miscellaneous Trim
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05100 - Structural Metal Framing: Door Frames.
 
          B.Section 06100 - Rough Carpentry: Door Frames.
 
          C.Section 07840 - Fire Seals: Fire rated gaskets at perimeter of doors.
 
          D.Section 08100 - Metal Doors and Frames.
 
          E.Section 08200 - Wood and Plastic Doors.
 
          F.Section 08410 - Aluminum Entrance Systems, except cylinders.
 
          G.Section 08720 - Weatherstripping: Weatherstripping and thresholds.
 
          H.Section 13710 - Intrusion Detection: Security system.
 
          I.Section 13720 - Security Access: Card access system.
 
          J.Section 16100 - Wiring Methods: Electric lock control wiring.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI A117.1 - American National Standard for Accessible and Useable Buildings and Facilities.
 
          B.ANSI/BHMA A156.3 - American National Standard for Exit Devices.
 
          C.ANSI/BHMA A156.4 - American National Standard for Door Controls - Closers.
 
          D.ANSI/BHMA A156.18 - Materials and Finishes.
 
          E.ANSI A156.23 - American National Standard for Electromagnetic Locks
 
          F.ANSI A156.24 - American National Standard for Delayed Egress Locks
 
          G.ANSI A156.25 - American National Standard for Electrified Locking Devices
 
          H.ANSI A156.29 - American National Standard for Exit Locks and Alarms, Exit Locks with Exit Alarms and Alarms for Exit Devices.
 
          I.ANSI A156.31 - American National Standard for Electric Strikes and Frame Mounted Actuators.
 
          J.Underwriters Laboratories (UL). - Fire Resistance Directory.
 
          1.4PERFORMANCE REQUIREMENTS
          ** NOTE TO SPECIFIER ** Delete any references below not revelant to this project; add others as required.
 
          A.Fire Rated Openings: Provide door hardware listed by UL or Intertek Testing Services (Warnock Hersey Listed), or other testing laboratory approved by applicable authorities.
          1.Comply with NFPA 80 for fire ratings indicated, based on testing according to NFPA 252.
          2.Comply with UL10C, Positive Pressure Fire Tests of Door Assemblies.
 
          B.Accessibility Requirements: Comply with requirements of Local building code, and Americans with Disabilities Act (ADA), ANSI A117.1 - American National Standard for Accessible and Useable Buildings and Facilities.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's catalog cuts on each product to be used.
 
          C.Schedule:
          1.Submit schedule indicating each type of hardware for each door.
          2.List manufacturer's name with each manufacturer's hardware number together with finishes in US standards.
          3.Show door number/location, handing, door and frame material, manufacture and catalog numbers, all finishes and keying information. Explain fully all abbreviations.
 
          D.Shop Drawings:
          1.Indicate locations and mounting heights of each type of hardware.
          2.Supply templates to door and frame manufacturer(s) to enable proper and accurate sizing and locations of cut-outs for hardware.
          3.Detail any conditions requiring custom extended lip strikes, or any other special or custom conditions.
          ** NOTE TO SPECIFIER ** Add the following paragraph only where electrical devices are used. Delete if not required.
          4.Wiring diagrams including point to point and riser diagrams, function statements and system descriptions for all electrical hardware
 
          E.Verification Samples: For each finish product specified.
          1.If required by the Architect, submit one sample of each type of typical hardware required illustrating style, color, and finish.
          2.Approved samples may be incorporated into Work.
 
          F.Closeout Submittals:
          1.Project Record Documents: Schedule showing actual locations of installed cylinders and their master key code.
          2.Parts lists and maintenance instructions including data on operating hardware, lubrication requirements, and inspection procedures related to preventative maintenance.
          3.Keys: Deliver with identifying tags to Owner by security shipment direct from hardware supplier.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: A manufacturer with a minimum of ten years experience manufacturing door hardware.
 
          B.Supplier Qualifications: A supplier with a minimum of five years demonstrated experience in the sale and distribution of builders' hardware for commercial projects. Supplier.
 
          C.Hardware Supplier Personnel: Employ Architectural Hardware Consultant (AHC) or equally qualified person to supervise and prepare all schedules, details, and services required for the project..
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Package hardware items individually with necessary fasteners and installation templates when necessary; label and identify each package with door opening code to match hardware schedule.
 
          B.Store products in manufacturer's unopened packaging until ready for installation.
 
          C.Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry.
 
          D.Store materials in a dry, warm, ventilated weather tight location.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9MAINTENANCE MATERIALS
 
          A.Provide special wrenches and tools applicable to each different or special hardware component.
 
          1.10COORDINATION
 
          A.Coordinate work with others directly affected components involving manufacture or fabrication of internal reinforcement for door hardware and recessed items.
          ** NOTE TO SPECIFIER ** Delete any references below not required for this project; add others as required.
 
          B.Coordinate work with other directly affected components involving electrical wiring and components.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Jackson Corp., which is located at: 3447 Union Pacific Ave. ; Los Angeles, CA 90023; Tel: 877-394-8338; Fax: 800-888-6855; Email: request info; Web: www.jacksonexit.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Select the following if access control is required for the project. Delete if not required.
 
          2.2ACCESS CONTROLS
 
          A.MK 1 Access Control and Electronic Control Module.
          1.General: Access control used for concealed vertical rod exit devices.
          2.Features:
          a.Dual point latching.
          b.Fail safe and fail secure.
          c.Continuous dogging.
          d.Adjustable open time in 5 second increments.
          e.UL listed. Underwriters Laboratories (UL). - Fire Resistance Directory.
          3.Model Number:
          ** NOTE TO SPECIFIER ** Select from the following model options. Delete options not used.
          a.31-MK1-L313.
          b.31-MK1-R313.
          c.31-MK1-L628.
          d.31-MK1-R628.
          4.Length: 7 inches (178 mm).
          5.Width: 4 inches (102 mm).
          6.Height: 1-9/16 inches (39.69 mm) to fit inside a 1-3/4 inch (44.5 mm) header.
          7.Voltage: Standard 110 V.
          8.Maximum Wiring Run Length:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraph not used.
          a.60 feet (18.29 m) for 14 AWG wire.
          b.100 feet (30.48 m) for 12 AWG wire.
 
          2.3EXIT DEVICES
 
          A.General: Exit devices shall comply with ANSI/BHMA A156.3 - American National Standard for Exit Devices.
          ** NOTE TO SPECIFIER ** Select Exit Device from the following paragraphs. Delete paragraphs not used.
 
          B.10 Series Exit Device.
          1.Model: 1085 Concealed Vertical Rod Exit Device.
          2.Features:
          a.Non-Handed.
          b.Independent top and bottom bolt action.
          c.Trigger action, positive bolt release.
          d.Adjustable bolt guides to allow bolt adjustment with door installed.
          e.Requires No. 30-821J Cylinder mounting pad when using mortise cylinder for keyed entry.
          f.Use of standard mortise cylinder with maximum security (MS) type cam. (Supplied by others).
          g.Foam rubber silencers to quiet rod operation.
          3.Operating Device:
          ** NOTE TO SPECIFIER ** Select from the following operating device options. Delete option not used.
          a.Contoured Crossbar operation on active side.
          b.Push Paddle operation on active side. Paddle engraved with the word PUSH.
          4.Door Thickness:
          ** NOTE TO SPECIFIER ** Select from the following door thickness options. Delete options not used.
          a.See Drawings.
          b.1-3/4 inch (44.5 mm) standard.
          c.2 inches (50.8 mm).
          ** NOTE TO SPECIFIER ** Select the following rod length paragraph for 84 inch (2134 mm) high door. See Drawings for door height. Delete paragraph if not used.
          5.Rod Length: Standard rod length for door 84 inches (2134 mm) high.
          ** NOTE TO SPECIFIER ** Select from the following top rod extender paragraphs for doors over 84 inches (2134 mm) high. See Drawings for door height. Delete paragraph not used.
          6.Top Rod Extender for Doors over 84 inches (2134 mm) high:
          a.Number 30-1347 12 inches (305 mm) top rod extender.
          b.Number 30-1348 24 inches (609 mm) top rod extender.
          7.Top and Bottom Bolt: Number 30-763P.
          8.Top and Bottom Strikes: Number 30-1084.
          9.Materials: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          a.Body and Arm: High tensile strength aluminum.
          b.Paddle: High tensile strength aluminum.
          c.Crossbar: Extruded aluminum.
          d.Mechanical Components: Stainless and plated steel.
          e.Top and Bottom Bolts: Plated hardened steel.
          f.Rim Latch: Sintered steel.
          g.Strikes: Sintered steel.
          10.Finish: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          ** NOTE TO SPECIFIER ** Select from the following manufacturers standard anodized finishes. Delete paragraphs not used.
          a.Dark Bronze number DBZ 313.
          b.Satin Black number BLK 335.
          c.Satin Aluminum number US28/628.
          d.Dark Bronze number DBZ.
 
          C.10 Series Exit Device.
          1.Model: 1095 Rim Exit Device.
          2.Features:
          a.Handed, not reversible.
          b.Uses standard rim cylinder for keyed entry. Cylinder supplied by others.
          c.Mounting pad not required.
          d.Dual function operation, field selectable:
          ** NOTE TO SPECIFIER** Select from the following function options. Delete options not used
          1)Standard, key removable in unlocked position
          2)Optional night latch function.
          3)Optional key removable in locked position only..
          3.Operating Device:
          ** NOTE TO SPECIFIER ** Select from the following operating device options. Delete option not used.
          a.Contoured Crossbar operation on active side.
          b.Push Paddle operation on active side. Paddle engraved with the word PUSH.
          4.Handling:
          ** NOTE TO SPECIFIER ** Select one of the following options. Delete option not used.
          a.Left Hand Reverse Bevel.
          b.Right Hand Reverse Bevel.
          5.Door Material:
          ** NOTE TO SPECIFIER** Select from the following door material options. Delete options not used.
          a.See Drawings.
          b.Aluminum.
          c.Hollow metal.
          d.Wood.
          6.Door Thickness:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete paragraph not used.
          a.See Drawings.
          b.1-3/4 inch (44.5 mm) standard.
          c.2 inches (50.8 mm).
          ** NOTE TO SPECIFIER ** Select the following rod length paragraph for 84 inch (2134 mm) high door. See Drawings for door height. Delete paragraph if not used.
          7.Rod Length: Standard rod length for door 84 inches (2134 mm) high.
          ** NOTE TO SPECIFIER ** Select from the following top rod extender paragraphs for doors over 84 inches (2134 mm) high. See Drawings for door height. Delete paragraph not used.
          8.Top Rod Extender for Doors over 84 inches (2134 mm) high:
          a.Number 30-1347 12 inches (305 mm) top rod extender.
          b.Number 30-1348 24 inches (609 mm) top rod extender.
          9.Top and Bottom Bolt: Number 30-763P.
          10.Top and Bottom Strikes:
          ** NOTE TO SPECIFIER ** Select from the following strike options. Delete paragraph not used.
          a.Surface Mounted Strike: Type C Standard Number 30-2436.
          b.Surface Mounted for use with applied or blade stop: Type S Number 30-2501.
          11.Materials: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          a.Body and Arm: High tensile strength aluminum.
          b.Paddle: High tensile strength aluminum.
          c.Crossbar: Extruded aluminum.
          d.Mechanical Components: Stainless and plated steel.
          e.Top and Bottom Bolts: Plated hardened steel.
          f.Rim Latch: Sintered steel.
          g.Strikes: Sintered steel.
          12.Finish: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          ** NOTE TO SPECIFIER ** Select from the following manufacturers standard anodized finishes. Delete paragraphs not used.
          a.Dark Bronze number DBZ 313.
          b.Satin Black number BLK 335.
          c.Dark Bronze number DBZ.
          d.Satin Aluminum number US28/628.
 
          D.20 Series Exit Device.
          1.Model:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.2085 CVR, top latch and bottom bolt exit device.
          b.2086 CVR, top and bottom bolt exit device.
          c.2095, RIM exit device.
          ** NOTE TO SPECIFIER ** The following features are for non electrified devices. Select these features for non electrified devices. Delete if electrified features are required.
          2.Non Electrified Features:
          a.Handed not reversible.
          b.Independent top and bottom bolt action.
          c.Trigger action, positive bolt release.
          d.Adjustable bolt guides to allow bolt adjustment with door installed.
          e.Requires No. 30-821J Cylinder mounting pad when using mortise cylinder for keyed entry.
          f.Use of standard mortise cylinder with maximum security (MS) type cam. (Supplied by others).
          g.Foam rubber silencers to quiet rod operation.
          ** NOTE TO SPECIFIER ** The following features are for electrified devices. Select these features for electrified devices. Delete if non electrified features are required.
          3.Electrified Features:
          a.Fail-secure operation.
          b.Remote locking and unlocking capability.
          c.Solenoid operated latch retraction.
          d.Adjust for brief or extended unlocking periods (to replace manual dogging).
          e.10 Amp inrush power supply regulator.
          f.24 volt DC continuous duty solenoid.
          g.Jackson power supply recommended Number 30-2616.
          4.Device Type:
          ** NOTE TO SPECIFIER ** Select from the following device type options. Delete options not used.
          a.Center dogging
          b.Electrified solenoid operated latch retraction
          c.Front dogging.
          5.Handling:
          ** NOTE TO SPECIFIER ** Select one of the following options. Delete option not used.
          a.Left hand Reverse Bevel.
          b.Right Hand Reverse Bevel.
          6.Door Width:
          ** NOTE TO SPECIFIER ** Select from the following door width options. Delete options not used.
          a.See Drawings.
          b.36 inches (914.4 mm).
          c.42 inches (1066.8 mm).
          d.48 inches (1219.2 mm).
          7.Door Thickness:
          ** NOTE TO SPECIFIER ** Select from the following door thickness options. Delete options not used.
          a.See Drawings.
          b.1-3/4 inch (44.5 mm) standard.
          c.2 inches (50.8 mm).
          ** NOTE TO SPECIFIER ** Select the following rod length paragraph for 84 inch (2134 mm) high door. See Drawings for door height. Delete paragraph if not used.
          8.Rod Length: Standard rod length for door 84 inches (2134 mm) high.
          ** NOTE TO SPECIFIER ** Select from the following top rod extender paragraphs for doors over 84 inches (2134 mm) high. See Drawings for door height. Delete paragraph not used.
          9.Top Rod Extender for Doors over 84 inches (2134 mm) high:
          a.Number 30-1347 12 inches (305 mm) top rod extender.
          b.Number 30-1348 24 inches (609 mm) top rod extender.
          10.Top and Bottom Bolt: Number 30-763P.
          11.Top and Bottom Strikes: Number 30-1084.
          12.Materials: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          a.Base Extrusion: Extruded aluminum.
          b.Push Pad: Extruded aluminum.
          c.Active Housing and End Caps: Die cast aluminum.
          d.Mechanical Components: Stainless and hardened steel.
          e.Top and Bottom Bolts: Plated hardened steel.
          f.Top and Rim Latch: Sintered steel.
          g.Strikes: Sintered steel.
          13.Finish: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          ** NOTE TO SPECIFIER ** Select from the following manufacturers standard anodized finishes. Delete paragraphs not used.
          a.Dark Bronze number DBZ 313.
          b.Satin Aluminum number US28/628.
          ** NOTE TO SPECIFIER ** Select from the following manufacturers standard architectural finishes. Delete paragraphs not used.
          c.Polished Chrome number US26/625.
          d.Polished Brass US3/605.
 
          E.1200 Series Exit Device.
          1.Features:
          a.Soft touch smooth action push pad.
          b.Easy access dogging system.
          c.Optional cylinder dogging.
          d.Available with key controlled and matching inactive outside trim.
          2.Model:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.1275 SVR exit device.
          b.1285 CVR exit device.
          c.1295 RIM exit device.
          3.Device Type:
          ** NOTE TO SPECIFIER ** Select one of the following options. Delete option not used.
          a.Cylinder dogging.
          b.Smooth surface.
          c.Push bar signage.
          4.Operating Device:
          ** NOTE TO SPECIFIER ** Select from the following operating device options. Delete option not used.
          a.Crossbar operation on active side.
          b.Push Paddle operation on active side. Paddle engraved with the word PUSH.
          5.Handling:
          ** NOTE TO SPECIFIER ** Select one of the following options. Delete option not used.
          a.Left hand Reverse Bevel.
          b.Right Hand Reverse Bevel.
          6.Door Material:
          ** NOTE TO SPECIFIER** Select from the following door material options. Delete options not used.
          a.See Drawings.
          b.Aluminum.
          c.Hollow metal.
          d.Wood.
          7.Door Width:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.See Drawings.
          b.36 inches (914.4 mm).
          c.48 inches (1219.2 mm).
          8.Door Thickness:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete paragraph not used.
          a.See Drawings.
          b.1-3/4 inch (44.5 mm) standard.
          c.2 inches (50.8 mm).
          ** NOTE TO SPECIFIER ** Select the following rod length paragraph for 84 inch (2134 mm) high door. See Drawings for door height. Delete paragraph if not used.
          9.Rod Length: Standard rod length for door 84 inches (2134 mm) high.
          ** NOTE TO SPECIFIER ** Select from the following top rod extender paragraphs for doors over 84 inches (2134 mm) high. See Drawings for door height. Delete paragraph not used.
          10.Top Rod Extender for Doors over 84 inches (2134 mm) high:
          a.Number 30-1347 12 inches (305 mm) top rod extender.
          b.Number 30-1348 24 inches (609 mm) top rod extender.
          11.Top and Bottom Bolt: Number 30-763P.
          12.Top and Bottom Strikes:
          ** NOTE TO SPECIFIER ** Select from the following strike options. Delete paragraph not used.
          a.Surface Mounted Strike: Type C Standard Number 30-2436.
          b.Surface Mounted for use with applied or blade stop: Type S Number 30-2501.
          13.Materials: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          a.Base Extrusion: Extruded aluminum.
          b.Push Pad: Extruded aluminum.
          c.End Caps: High impact thermoplastic.
          d.Mechanical Components: Steel.
          e.Top and Bottom Bolts: Steel.
          f.Rim Latch: Sintered steel.
          g.Strikes: Sintered steel.
          14.Finish: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          ** NOTE TO SPECIFIER ** Select from the following manufacturers standard anodized finishes. Delete paragraphs not used.
          a.Dark Bronze number DBZ 313.
          b.Satin Aluminum number US28/628.
          c.Dark Bronze DBZ.
          d.Satin Aluminum.
 
          F.Series 3100 Mid-Panel Exit Device.
          1.Model:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.1275 SVR exit device.
          b.1285 CVR exit device.
          c.1295 RIM exit device.
          2.Device Type:
          ** NOTE TO SPECIFIER ** Select one of the following options. Delete option not used.
          a.Cylinder dogging.
          b.Smooth surface.
          c.Push bar signage.
          3.Operating Device:
          ** NOTE TO SPECIFIER ** Select from the following operating device options. Delete option not used.
          a.Pad engraved with Arrow (Standard).
          b.No engraving.
          c.Pad engraved with PUSH.
          4.Handling:
          ** NOTE TO SPECIFIER ** Select one of the following options. Delete option not used.
          a.Left hand Reverse Bevel.
          b.Right Hand Reverse Bevel.
          5.Door Material:
          ** NOTE TO SPECIFIER** Select from the following door material options. Delete options not used.
          a.See Drawings.
          b.Aluminum.
          c.Hollow metal.
          d.Wood.
          6.Door Width:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.See Drawings.
          b.36 inches (914.4 mm).
          c.48 inches (1219.2 mm).
          7.Door Thickness:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete paragraph not used.
          a.See Drawings.
          b.1-3/4 inch (44.5 mm) standard.
          c.2 inches (50.8 mm).
          ** NOTE TO SPECIFIER ** Select the following rod length paragraph for 84 inch (2134 mm) high door. See Drawings for door height. Delete paragraph if not used.
          8.Rod Length: Standard rod length for door 84 inches (2134 mm) high.
          ** NOTE TO SPECIFIER ** Select from the following top rod extender paragraphs for doors over 84 inches (2134 mm) high. See Drawings for door height. Delete paragraph not used.
          9.Top Rod Extender for Doors over 84 inches (2134 mm) high:
          a.Number 30-1347 12 inches (305 mm) top rod extender.
          b.Number 30-1348 24 inches (609 mm) top rod extender.
          10.Top and Bottom Bolt: Number 30-763P.
          11.Top and Bottom Strikes:
          ** NOTE TO SPECIFIER ** Select from the following strike options. Delete paragraph not used.
          a.Surface Mounted Strike: Type C Standard Number 30-2436.
          b.Surface Mounted for use with applied or blade stop: Type S Number 30-2501.
          12.Materials: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          a.Base Extrusion: Extruded aluminum.
          b.Push Pad: Extruded aluminum.
          c.End Caps: High impact thermoplastic.
          d.Mechanical Components: Steel.
          e.Top and Bottom Bolts: Steel.
          f.Rim Latch: Sintered steel.
          g.Strikes: Sintered steel.
          13.Finish: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          ** NOTE TO SPECIFIER ** Select from the following manufacturers standard anodized finishes. Delete paragraphs not used.
          a.Dark Bronze number DBZ 313.
          b.Satin Aluminum.
 
          G.Outside Trim
          1.Model:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.Number 7500 for use with SVR device number 1275.
          b.Number 8500 for use with CVR devices 1085, 1285, 2085 and 2086.
          c.Number 9500 for use with RIM devices 1295 and 2095.
          2.Door Thickness:
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs. Delete paragraph not used.
          a.See Drawings.
          b.1-3/4 inch (44.5 mm) standard.
          c.2 inches (50.8 mm).
          3.Materials:
          a.Escutcheon: Extruded aluminum.
          b.Lever: Aluminum.
          c.Mechanical Components: Plated satin aluminum.
          4.Finish: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          ** NOTE TO SPECIFIER ** Select from the following manufacturers standard anodized finishes. Delete paragraphs not used.
          a.Anodized Dark Bronze.
          b.Anodized Satin Aluminum.
          ** NOTE TO SPECIFIER ** Select the following if required for the project. Delete if not required.
 
          H.Removable Mullion:
          1.General: The number 386 removable mullion is an extra heavy duty, reinforced extruded aluminum mullion for use with paired doors equipped with Pullman-type rim latch exit devices. The mullion is easily removed to provide increased opening when needed.
          2.Model: Number 30-896 complete mullion with strike attached.
          3.Finish:
          ** NOTE TO SPECIFIER ** Select from the following manufacturers standard anodized finishes. Delete paragraphs not used.
          a.Anodized Dark Bronze.
          b.Anodized Satin Aluminum.
 
          I.Accessories.
          1.Exit Device Accessories:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.Top Rod Extender Number 30-1347 12 inches (305 mm).
          b.Top Rod Extender Number 30-1348 24 inches (609 mm).
          c.Mortise Cylinder Mounting Pad Number 30-821J:
          1)Finish: Dark Bronze DBZ 313.
          2)Finish: Satin Aluminum US28/628.
          3)Finish: Black BLK 335.
          d.Top Bolt Trip Number 30-824.
          1)Finish: Dark Bronze DBZ 313.
          2)Finish: Satin Aluminum US28/628.
          3)Finish: Black BLK 335.
          e.Top and Bottom Strikes Number 30-1084.
          f.Wood Door Mounting Kit Number 30-894.
          g.Type C Surface Mounted Roller Strike Number 30-2436.
          1)Finish: Dark Bronze DBZ 313.
          2)Finish: Satin Aluminum US28/628.
          h.Type S Surface Mounted Strike For Use With Blade or Applied, Number 30-2501.
          1)Finish: Dark Bronze DBZ 313.
          2)Finish: Satin Aluminum US28/628.
          i.Top and Bottom Bolt Number 30-763P
          j.Adjustable Top Bolt Guide Number 30-934.
          k.Adjustable Bottom Bolt Guides Number 30-320.
          l.Concealed Vertical Rod Silencers Number 30-1552.
          m.Signal Switch Kit for 1200 Series, Number 30-2861.
          n.Signal Switch Kit for 20 Series, Number 30-2989.
          o.Alarm Unit Number 1200ALK for use with 1285 and 1295. Comply with ANSI A156.29 - American National Standard for Exit Locks and Alarms, Exit Locks with Exit Alarms and Alarms for Exit Devices.
          p.Electric Strike Number 31-ES95-628. Comply with ANSI A156.23 - American National Standard for Electromagnetic Locks and ANSI A156.31 - American National Standard for Electric Strikes and Frame Mounted Actuators.
          q.Electric Strike Number 31-ES95-313. Comply with ANSI A156.23 - American National Standard for Electromagnetic Locks and ANSI A156.31 - American National Standard for Electric Strikes and Frame Mounted Actuators.
          r.Four Wired Pivot:
          1)J-69 Number 40-1468E-628.
          2)J-69 Number 40-1468E-313
          3)J-69S Number 40-1468SE-628.
          4)J-69S Number 40-1468SE-313.
 
          2.4OVERHEAD CLOSERS
          ** NOTE TO SPECIFIER ** Select from the following closer type paragraphs. Delete paragraphs not used.
 
          A.Overhead Closers
          1.Model: Number 20-330 ANSI A156.4, Grade 1 Series Overhead Concealed Closer.
          2.General: A non-handed universal closer mechanism for single or double acting, center-hung or offset applications manufactured under ISO 9001 guidelines.
          3.Power:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.Fixed spring size _____.
          b.Adjustable spring.
          4.Application:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraph not used.
          a.Interior application.
          b.Exterior application.
 
          B.Overhead Closers
          1.Model: Number 20-330 Series ANSI A156.4, Grade 1 Overhead Concealed Closer.
          2.General: A non-handed universal closer mechanism for single or double acting, center-hung or offset applications manufactured under ISO 9001 guidelines and meets ANSI/BHMA Grade 1 closer requirements.
          3.Power:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.Fixed spring size _____.
          b.Hydraulic backcheck.
          4.Application:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraph not used.
          a.Interior application.
          b.Exterior application.
          5.Package Type:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.Center hung closer package Number 21-100.
          b.Offset slide-arm closer package Number 21-200.
 
          2.5FLOOR CLOSERS
 
          A.General: Closers shall comply with ANSI/BHMA A156.4 - American National Standard for Door Controls - Closers.
 
          B.Floor Closers
          1.Model: Number 300 Series Floor Closer.
          2.General: A non-handed universal closer mechanism for single or double acting, center-hung or offset applications manufactured under ISO 9000 guidelines and meets ANSI/BHMA Grade 1 closer requirements.
          3.Power: Fixed spring size _____.
          4.Application:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.Interior application.
          b.Exterior application.
          5.Spindle Type:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.Standard length.
          b.Medium length.
          c.Long length.
          6.Package Type:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.Center hung closer package Number 21-100.
          b.Offset slide-arm closer package Number 21-200.
          7.Finish: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          ** NOTE TO SPECIFIER ** Select from the following manufacturers standard anodized finishes. Delete paragraphs not used.
          a.Anodized Dark Bronze.
          b.Anodized Satin Aluminum.
 
          C.Floor Closers
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          1.Model: Number 900 Series Heavy Duty Floor Closer.
          2.Model: Number BF1000 Series Heavy Duty Floor Closer.
          3.General: A non-handed universal design using a system of interchangeable spindles which allows one basic closer mechanism to be used for single or double acting, center-hung or offset applications manufactured under ISO 9001 guidelines and meets ANSI/BHMA Grade 1 closer requirements.
          4.Power: Adjustable spring.
          5.Application:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.Interior application.
          b.Exterior application.
          6.Spindle Type:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.Standard length.
          b.Medium length.
          c.Long length.
          7.Package Type:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.Center hung closer package Number 21-100.
          b.Offset slide-arm closer package Number 21-200.
          8.Finish: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          ** NOTE TO SPECIFIER ** Select from the following manufacturers standard anodized finishes. Delete paragraphs not used.
          a.Anodized Dark Bronze.
          b.Anodized Satin Aluminum.
 
          2.6PIVOTS
 
          A.Pivots
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          1.Top Offset Pivot Number 20-7065-3/4 inch (19 mm).
          2.Top Offset Pivot Number 20-7075-1-1/2 inches (38 mm).
          a.Maximum Door Width: 48 inches (1219 mm).
          b.Maximum Door Weight: 260 pounds (118 kegs.).
          c.Material: Cast steel
          d.Finish:
          ** NOTE TO SPECIFIER ** Select from the following manufacturers standard anodized finishes. Delete paragraphs not used.
          1)Dark Bronze DBZ 313.
          2)Bright Brass US3/605.
          3)Satin Nickel Plated US15/646.
 
          B.Top Offset Pivot Number J-110-3/4 inch (19 mm).
          1.Maximum Door Width: 54 inches (1372 mm).
          2.Maximum Door Weight: 1000 pounds (450 kegs.).
          3.Finish:
          ** NOTE TO SPECIFIER ** Select from the following manufacturers standard anodized finishes. Delete paragraphs not used.
          a.Bright Stainless US32/629.
          b.Bright Brass US3/605.
          c.Satin Stainless US32D/630.
          d.Oil Rubbed Bronze US10B/613.
 
          C.Top Offset Pivot Brass or Bronze Number J-110.
          1.Material: Bronze Brass.
          2.Finish: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          ** NOTE TO SPECIFIER ** Select from the following manufacturers standard anodized finishes. Delete paragraphs not used.
          a.Bright Stainless US32/629.
          b.Bright Brass US3/605.
          c.Satin Stainless US32D/630.
          d.Dark Bronze DBZ 313.
          e.Satin Bronze.
          f.Bright Chrome Plated.
          g.Satin Chrome Plated.
 
          D.Pivot Sets for Doors without Closers.
          1.Application:
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          a.Center- Hung Number 670.
          b.Offset-Non-Handed Number 689.
          2.Maximum Door Weight: 125 pounds (57 kegs.).
          3.Finish: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          ** NOTE TO SPECIFIER ** Select from the following manufacturers standard anodized finishes. Delete paragraphs not used.
          a.Dark Bronze DBZ 313.
          b.Satin Aluminum.
 
          2.7MISCELLANEOUS TRIM
          ** NOTE TO SPECIFIER ** Select the following if required for the project. Delete if not used.
 
          A.Interlocking Astragal.
          1.General: Interlocking astragal designed to automatically and quietly close the gap between active paired doors without the use of a door coordinator.
          2.Model: Number 9613 Automatic Interlocking Astragal.
          ** NOTE TO SPECIFIER ** Select from the following paragraphs. Delete paragraphs not used.
          3.Door Height: 84 inches (2134 mm).
          4.Door Height: 96 inches (2439 mm).
          5.Material: Extruded aluminum.
          6.Finish: Shall comply with ANSI/BHMA A156.18 - Materials and Finishes.
          ** NOTE TO SPECIFIER ** Select from the following manufacturers standard anodized finishes. Delete paragraphs not used.
          a.Dark Bronze.
          b.Satin Aluminum.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify doors and frames are ready to receive door hardware and dimensions are as indicated on the shop drawings.
 
          C.Verify electric power is available to power operated devices and is of correct characteristics.
 
          D.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Coordinate mounting heights with door and frame manufacturers. Use templates provided by hardware item manufacturer.
 
          C.Install with fasteners provided by hardware item manufacturer.
 
          D.Adjust hardware for smooth operation.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
          ** NOTE TO SPECIFIER ** Consult an Architectural Hardware Consultant (AHC) or other qualified person for recommended schedule format. Coordinate hardware sets with door and frame schedule. Refer to NAAMM Standard HMMA 810, for an example door and frame schedule. If applicable, identify electrical characteristics for each hardware item. Consider the following sample when developing Project schedule.
 
          3.5DOOR HARDWARE SCHEDULE
 
          A.Provide the following hardware sets ........
          1.Hardware Set 1: Fire rated.
          a. Pivots:
Exit Device:
          b. Closer:
          2.Hardware Set 2: Non-fire rated.
          a. Pivots:
Exit Device:
Closer:
 
         
END OF SECTION