Download SECTION 08710 DOOR CONTROLS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 2014
 
SECTION 08710
DOOR CONTROLS
 
 
** NOTE TO SPECIFIER ** LCN Closers an Allegion Brand; Door Controls.
This section is based on the products of LCN Closers an Allegion Brand, which is located at:
11819 N. Pennsylvania St.
Carmel, IN 46032
Toll Free Tel: 877-578-1247
Email: request info (contactus@allegion.com)
Web: us.allegion.com/brands/lcn/Pages/default.aspx
[ Click Here ] for additional information.
LCN is a leading global provider of premium door closers and sets industry standards for quality, durability and innovation.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
A.
Door Closers.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 05100 - Structural Metal Framing: Door Frames.
B.
Section 06100 - Rough Carpentry: Door Frames.
C.
Section 08100 - Metal Doors and Frames.
D.
Section 08200 - Wood and Plastic Doors.
E.
Section 16100 - Wiring Methods: Electric lock control wiring.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI A117.1 - Accessible and Useable Buildings and Facilities.
B.
ANSI A156.4 - Door Controls - Closers.
C.
Underwriters Laboratories (UL). - Fire Resistance Directory.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01300.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Shop Drawings: Manufacturer's approved shop drawings are required detailing the application of each product specified.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
D.
Selection Samples: For each finish product specified, two full size samples representing manufacturer's full range of available colors and patterns.
E.
Verification Samples: For each finish product specified, two full size samples, representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: All equipment specified in this section will be provided by a single manufacturer with a minimum of ten (10) years experience manufacturing door hardware.
B.
Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
WARRANTY
A.
At project closeout, provide to the Owner or Owner's Representative an executed copy if the manufacturer's Limited Warranty against Manufacturing Defects.
1.
Duration: Ten (10) years.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: LCN Closers an Allegion Brand, which is located at: 11819 N. Pennsylvania St.; Carmel, IN 46032; Toll Free Tel: 877-578-1247; Email: contactus@allegion.com; Web: us.allegion.com/brands/lcn/Pages/default.aspx
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
** NOTE TO SPECIFIER ** Retain the next Article only if 4000 Series Closers are required. Retain only models specifically required on this project.
 
2.2
4000 SERIES SURFACE MOUNTED CLOSERS
A.
4010 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Pull side mount. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction, adjustable sizing.
3.
Arm: Forged steel construction. Opens to 140 degrees. Type and function as noted in the Hardware Schedule.
B.
4010T Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Pull side mount. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening range from 120 to 180 degrees dependent on arm function noted in the Hardware Schedule.
C.
4020 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Top jamb, push side mount. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction, adjustable sizing.
3.
Arm: Forged steel construction. Maximum opening range from 140 to 180 degrees dependent on arm function noted in the Hardware Schedule.
D.
4020T Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Top jamb, pull side mount. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening range from 100 to 180 degrees dependent on arm function noted in the Hardware Schedule.
E.
4030 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements. Finish as noted in the Hardware Schedule.
1.
Mounting: Non-handed. Positioning as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction, adjustable sizing.
3.
Arm: Forged steel construction. Maximum opening range from 100 to 180 degrees dependent on arm function noted in the Hardware Schedule.
F.
4030T Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Non-handed. Positioning as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction, adjustable sizing.
3.
Arm: Forged steel construction. Opens to 180 degrees.
G.
4040 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Non-handed. Positioning as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction, adjustable sizing.
3.
Arm: Forged steel construction. Maximum opening range from 110 to 180 degrees dependent on arm function noted in the Hardware Schedule.
H.
4040XP Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Non-handed. Positioning as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction, adjustable sizing.
3.
Arm: Forged steel construction. Maximum opening range from 110 to 180 degrees dependent on arm function noted in the Hardware Schedule.
I.
4040T Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Non-handed. Positioning as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction, adjustable sizing.
3.
Arm: Forged steel construction. Maximum opening range from 110 to 120 degrees dependent on arm function noted in the Hardware Schedule.
J.
4110 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Parallel arm mount. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction, adjustable sizing.
3.
Arm: Forged steel construction. Maximum opening range from 110 to 180 degrees dependent on arm function noted in the Hardware Schedule.
K.
4110T Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Stop face mount. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening range from 100 to 110 degrees dependent on arm function noted in the Hardware Schedule.
L.
4000T Series Closer: Tested and certified under ANSI A156.4, Grade 1.
1.
Mounting: Pull side mount.
2.
Cylinder: Cast iron construction, adjustable sizing.
3.
Arm: Forged steel construction. Opens to 90 degrees. Type and function as noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Retain the next Article only if 1000 Series Closers are required. Retain only models specifically required on this project.
 
2.3
1000 SERIES SURFACE MOUNTED CLOSERS
A.
1260 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Non-handed. Positioning as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction, adjustable sizing.
3.
Arm: Forged steel construction. Maximum opening range from 110 to 180 degrees dependent on arm function noted in the Hardware Schedule.
B.
1460 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Non-handed. Positioning as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction, adjustable sizing.
3.
Arm: Forged steel construction. Maximum opening range from 100 to 180 degrees dependent on arm function noted in the Hardware Schedule.
C.
1460T Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Non-handed. Positioning as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction, adjustable sizing.
3.
Arm: Forged steel construction. Maximum opening range from 115 to 180 degrees dependent on arm function noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Retain the next Article only if Concealed Closers are required. Retain only models specifically required on this project and modify the included text as instructed.
 
2.4
CONCEALED CLOSERS
A.
2010 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Concealed in frame. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening range from 110 to 180 degrees dependent on arm function noted in the Hardware Schedule.
B.
2030 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Concealed in 3/4 inch (19mm) tube. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening range from 110 to 180 degrees dependent on arm function noted in the Hardware Schedule.
C.
3030 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Concealed in door. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening range from 140 to 180 degrees dependent on arm function noted in the Hardware Schedule.
D.
3130 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Concealed in door. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening range from 100 to 140 degrees dependent on arm function noted in the Hardware Schedule.
E.
5010 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Concealed in frame. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening range from 100 to 180 degrees dependent on arm function noted in the Hardware Schedule.
F.
5030 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Concealed in 3/4 inch (19mm) tube. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening range from 140 to 180 degrees dependent on arm function noted in the Hardware Schedule.
G.
6030 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Concealed in 3/4 inch (19mm) tube. Non-handed.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening to 95 degrees.
 
** NOTE TO SPECIFIER ** Retain the next Article only if Fire/Life Safety Closers are required. Retain only models specifically required on this project and modify the included text as instructed.
 
2.5
FIRE / LIFE SAFETY CLOSERS
A.
3130SE Series Closer: Tested and certified under ANSI A156.4, Grade 1.
1.
Mounting: Concealed in door. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening to 110 degrees.
B.
4040SE Series Closer: Tested and certified under ANSI A156.4, Grade 1.
1.
Mounting: Non-handed. Positioning as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction, adjustable sizing.
3.
Arm: Forged steel construction. Maximum opening range from 95 to 110 degrees dependent on arm function noted in the Hardware Schedule.
C.
2310ME Series Closer: Tested and certified under ANSI A156.4, Grade 1.
1.
Mounting: Concealed in frame. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening to 160 degrees.
D.
4310ME Series Closer: Tested and certified under ANSI A156.4, Grade 1.
1.
Mounting: Pull side mount.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening range from 95 to 160 degrees dependent on arm function noted in the Hardware Schedule.
E.
4410ME Series Closer: Tested and certified under ANSI A156.4, Grade 1.
1.
Mounting: Top jamb, push side mount.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening to 150 degrees.
 
** NOTE TO SPECIFIER ** Retain the next Article only if Security Closers are required. Retain only models specifically required on this project and modify the included text as instructed.
 
2.6
SECURITY CLOSERS
A.
2210 Series Closer: Tested and certified under ANSI A156.4, Grade 1.
1.
Mounting: Concealed in frame. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening to 180 degrees.
B.
2210DPS Series Closer: Tested and certified under ANSI A156.4, Grade 1.
1.
Mounting: Concealed in frame. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening to 160 degrees.
C.
4210 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Parallel arm, push side. Handing as noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Select Cylinder. Delete one of the next two paragraphs.
 
2.
Cylinder: Cast iron construction. Adjustable sizing.
3.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
4.
Arm: Forged steel construction. Maximum opening range from 110 to 180 degrees dependent on arm function noted in the Hardware Schedule.
D.
4210T Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Stop face mount. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening to 110 degrees.
E.
4510 Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Pull side. Handing as noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Select Cylinder. Delete one of the next two paragraphs.
 
2.
Cylinder: Cast iron construction. Adjustable sizing.
3.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
4.
Arm: Forged steel construction. Maximum opening to 140 degrees.
F.
4510T Series Closer: Tested and certified under ANSI A156.4, Grade 1. Meets ADA requirements.
1.
Mounting: Pull side. Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening to 180 degrees.
 
** NOTE TO SPECIFIER ** Retain the next Article only if Concealed Operators are required. Retain only models specifically required on this project.
 
2.7
CONCEALED MOUNT DOOR OPERATORS
A.
2610 Series Pneumatic Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Concealed, Handing as noted in the Hardware Schedule.
2.
Cylinder: Cast iron construction. Adjustable sizing.
3.
Arm: Forged steel construction. Maximum opening to 90 degrees.
B.
2810 Senior Swing Series Electromechanical Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Concealed, single door. Handing as noted in the Hardware Schedule.
2.
Arm: Forged steel construction. Type as noted in the Hardware Schedule.
C.
2850 Senior Swing Series Electromechanical Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Concealed, simultaneous pair. Handing as noted in the Hardware Schedule.
2.
Arm: Forged steel construction. Type as noted in the Hardware Schedule.
D.
2860 Senior Swing Series Electromechanical Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Concealed, independent pair. Handing as noted in the Hardware Schedule.
2.
Arm: Forged steel construction. Type as noted in the Hardware Schedule.
 
** NOTE TO SPECIFIER ** Retain the next Article only if Surface Mount Operators are required. Retain only models specifically required on this project.
 
2.8
SURFACE MOUNTED DOOR OPERATORS
A.
4630 Series Electrohydraulic Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Top jamb, pull side. Non-handed.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening to 90 degrees.
B.
4640 Series Electrohydraulic Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Top jamb, push side. Non-handed.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening to 90 degrees.
C.
4810 Series Pneumatic Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Top jamb, pull side. Non-handed.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening to 90 degrees.
D.
4820 Series Pneumatic Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Top jamb, push side. Non-handed.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening to 90 degrees.
E.
4840 Series Pneumatic Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Parallel arm. Non-handed.
2.
Cylinder: Cast iron construction. Sizing as noted in the Hardware Schedule.
3.
Arm: Forged steel construction. Maximum opening to 90 degrees.
F.
9130 Benchmark Series Electromechanical Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Surface mount, single door. Non-handed.
2.
Arm: Forged steel construction. Standard single-action.
G.
9140 Benchmark Series Electromechanical Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Surface mount, single door. Non-handed.
2.
Arm: Forged steel construction. Regular double-action.
H.
9150 Benchmark Series Electromechanical Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Non-handed. Positioning as noted in the Hardware Schedule.
2.
Arm: Forged steel construction. Regular double-action.
I.
9530 Senior Swing Series Electromechanical Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Surface mount, single door. Handing as noted in the Hardware Schedule.
2.
Arm: Forged steel construction. Standard single-action.
J.
9540 Senior Swing Series Electromechanical Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Surface mount, single door. Handing as noted in the Hardware Schedule.
2.
Arm: Forged steel construction. Regular double-action.
K.
9550 Senior Swing Series Electromechanical Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Surface mount, simultaneous pair. Handing as noted in the Hardware Schedule.
2.
Arm: Forged steel construction. Type as noted in the Hardware Schedule.
L.
9560 Senior Swing Series Electromechanical Operator: Tested and certified under ANSI A156.19. Meets ADA requirements.
1.
Mounting: Surface mount, independent pair. Handing as noted in the Hardware Schedule.
2.
Arm: Forged steel construction. Type as noted in the Hardware Schedule.
2.9
FlNlSHES
 
** NOTE TO SPECIFIER ** Select Device Finish. Delete 13 of the next 14 paragraphs and insert custom finish where specified.
 
A.
Finish: Powder coated - BHMA 689 - Aluminum.
B.
Finish: Powder coated - BHMA 695 - Dark Bronze.
C.
Finish: Powder coated - BHMA 690 - Statuary Bronze.
D.
Finish: Powder coated - BHMA 691 - Light Bronze.
E.
Finish: Powder coated - BHMA 693 - Black.
F.
Finish: Powder coated - BHMA 696 - Brass.
G.
Finish: Powder coated - Custom: _______________.
H.
Finish: Plated - BHMA 632 - Bright Brass (US3).
I.
Finish: Plated - BHMA 633 - Satin Brass (US4).
J.
Finish: Plated - BHMA 639 - Satin Bronze (US10).
K.
Finish: Plated - BHMA 641 - Oxidized Satin Bronze (US10B).
L.
Finish: Plated - BHMA 646 - Satin Nickel (US15).
M.
Finish: Plated - BHMA 651 - Bright Chrome (US26).
N.
Finish: Plated - BHMA 652 - Satin Chrome (US26D).
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
 
** NOTE TO SPECIFIER ** Where Hardware schedule is a function of the specification, select the appropriate configurations for each hardware set. The available options for each exit device are listed in the included paragraphs and sub-paragraphs. Where multiple hardware types and configurations are specified within a given series, copy and paste the entire paragraph to create additional versions prior to modifying them.
 
3.5
HARDWARE SCHEDULE
A.
4000 Series Closers.
1.
Door Number: _____.
2.
Ordering Number: __________________________.
 
** NOTE TO SPECIFIER ** Select Device Type. Delete of the next 12 paragraphs
 
3.
Device: 4010.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete two of the next three paragraphs.
 
a.
Cylinder: 3071 cylinder adjustable from size 1 to 5.
b.
Cylinder: 3071 cylinder adjustable from size 1 to 5 with delayed action (DE).
c.
Cylinder: 3071 - Size 6.
d.
Mounting: Pull side.
 
** NOTE TO SPECIFIER ** Select Arm. Delete two of the next three paragraphs.
 
e.
Arm: Regular non-handed arm (3077).
f.
Arm: Hold open arm (3049).
g.
Arm: Fuseable link arm (3049FL).
 
** NOTE TO SPECIFIER ** Select Cover. Delete one of the next two paragraphs.
 
h.
Cover: Standard plastic cover (72).
i.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
j.
Handing: Right Hand (RH).
k.
Handing: Left Hand (LH).
4.
Device: 4010T.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete two of the next three paragraphs.
 
a.
Cylinder: 3071 - Size 1.
b.
Cylinder: 3071 - Size 3.
c.
Cylinder: 3071 - Size 4.
d.
Mounting: Pull side.
 
** NOTE TO SPECIFIER ** Select Arm. Delete one of the next two paragraphs.
 
e.
Arm: Regular non-handed arm (3077T).
f.
Arm: Double egress arm (3077DE).
 
** NOTE TO SPECIFIER ** Select Track. Delete three of the next four paragraphs.
 
g.
Track: Standard track (3038).
h.
Track: Standard track with bumper (3038B).
i.
Track: Hold open track (3038H).
j.
Track: Hold open track with bumper (3038HB).
 
** NOTE TO SPECIFIER ** Select Cover. Delete one of the next two paragraphs.
 
k.
Cover: Standard plastic cover (72).
l.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
m.
Handing: Right Hand (RH).
n.
Handing: Left Hand (LH).
5.
Device: 4020.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete two of the next three paragraphs.
 
a.
Cylinder: 3071 cylinder adjustable from size 1 to 5.
b.
Cylinder: 3071 cylinder adjustable from size 1 to 5 with delayed action (DE).
c.
Cylinder: 3071 - Size 6.
d.
Mounting: Top jamb, push side.
 
** NOTE TO SPECIFIER ** Select Arm. Delete three of the next four paragraphs.
 
e.
Arm: Regular non-handed arm (3077).
f.
Arm: Long arm (3077L).
g.
Arm: Hold open arm (3049).
h.
Arm: Fuseable link arm (3049FL).
 
** NOTE TO SPECIFIER ** Select Cover. Delete one of the next two paragraphs.
 
i.
Cover: Standard plastic cover (72).
j.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
k.
Handing: Right Hand (RH).
l.
Handing: Left Hand (LH).
6.
Device: 4020T.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete two of the next three paragraphs.
 
a.
Cylinder: 3071 - Size 1.
b.
Cylinder: 3071 - Size 3.
c.
Cylinder: 3071 - Size 4.
d.
Mounting: Top jamb pull side.
e.
Arm: Regular non-handed arm (3077T).
 
** NOTE TO SPECIFIER ** Select Track. Delete three of the next four paragraphs.
 
f.
Track: Standard track (3038).
g.
Track: Standard track with bumper (3038B).
h.
Track: Hold open track (3038H).
i.
Track: Hold open track with bumper (3038HB).
 
** NOTE TO SPECIFIER ** Select Cover. Delete one of the next two paragraphs.
 
j.
Cover: Standard plastic cover (72).
k.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
l.
Handing: Right Hand (RH).
m.
Handing: Left Hand (LH).
7.
Device: 4030.
a.
Cylinder: 3071 cylinder adjustable from size 1 to 4.
 
** NOTE TO SPECIFIER ** Select Mounting Method. Delete two of the next three paragraphs.
 
b.
Mounting: Pull side.
c.
Mounting: Top jamb, push side.
d.
Mounting: Parallel arm.
 
** NOTE TO SPECIFIER ** Select Arm. Delete of the next 11 paragraphs.
 
e.
Arm: Regular non-handed arm (3077).
f.
Arm: Long arm (3077L).
g.
Arm: Light duty arm (3077LD).
h.
Arm: Hold open arm (3049).
i.
Arm: Long hold open arm (3049L).
j.
Arm: Extra-duty arm (3077EDA).
k.
Arm: Hold open extra-duty arm (3049EDA).
l.
Arm: Cush-N-Stop arm (3077CNS).
m.
Arm: Hold open Cush-N-Stop arm (3049CNS).
n.
Arm: Spring Cush-N-Stop arm (3077SCNS).
o.
Arm: Spring Hold open Cush-N-Stop arm (3049SCNS).
p.
Cover: Standard plastic cover (72).
8.
Device: 4030T.
a.
Cylinder: 3071 cylinder adjustable from size 1 to 3.
 
** NOTE TO SPECIFIER ** Select Mounting Method. Delete two of the next three paragraphs.
 
b.
Mounting: Pull side.
c.
Mounting: Top jamb pull side.
d.
Mounting: Stop face.
e.
Arm: Regular non-handed arm (3077T).
 
** NOTE TO SPECIFIER ** Select Track. Delete one of the next two paragraphs.
 
f.
Track: Standard track (3038).
g.
Track: Hold open track (3038H).
h.
Cover: Standard plastic cover (72).
9.
Device: 4040.
 
** NOTE TO SPECIFIER ** Select Cylinder. Delete one of the next two paragraphs.
 
a.
Cylinder: 3071 cylinder adjustable from size 1 to 6.
b.
Cylinder: 3071XP heavy-duty cylinder adjustable from size 1 to 6.
 
** NOTE TO SPECIFIER ** Select Mounting Method. Delete two of the next three paragraphs.
 
c.
Mounting: Pull side.
d.
Mounting: Top jamb, push side.
e.
Mounting: Parallel arm.
 
** NOTE TO SPECIFIER ** Select Arm. Delete 12 of the next 13 paragraphs.
 
f.
Arm: Regular non-handed arm (3077).
g.
Arm: Long arm (3077L).
h.
Arm: Extra-long arm (3077ELR).
i.
Arm: Hold open arm (3049).
j.
Arm: Long hold open arm (3049L).
k.
Arm: Extra-duty arm (3077EDA).
l.
Arm: Hold open extra-duty arm (3049EDA).
m.
Arm: Extra-duty arm with thick hub shoe (3077EDAG).
n.
Arm: Hold open extra-duty arm with thick hub shoe (3049EDAG).
o.
Arm: Cush-N-Stop arm (3077CNS).
p.
Arm: Hold open Cush-N-Stop arm (3049CNS).
q.
Arm: Spring Cush-N-Stop arm (3077SCNS).
r.
Arm: Spring Hold open Cush-N-Stop arm (3049SCNS).
 
** NOTE TO SPECIFIER ** Select Cover. Delete one of the next two paragraphs.
 
s.
Cover: Standard plastic cover (72).
t.
Cover: Metal cover (72MC).
10.
Device: 4040T.
a.
Cylinder: 3071 cylinder adjustable from size 1 to 4.
 
** NOTE TO SPECIFIER ** Select Mounting Method. Delete two of the next three paragraphs.
 
b.
Mounting: Pull side.
c.
Mounting: Top jamb pull side.
d.
Mounting: Top jamb, push side.
 
** NOTE TO SPECIFIER ** Select Arm. Delete one of the next two paragraphs.
 
e.
Arm: Regular non-handed arm (3077T).
f.
Arm: Double egress arm (3077DE).
 
** NOTE TO SPECIFIER ** Select Track. Delete three of the next four paragraphs.
 
g.
Track: Standard track (3038).
h.
Track: Standard track with bumper (3038B).
i.
Track: Hold open track (3038H).
j.
Track: Hold open track with bumper (3038HB).
 
** NOTE TO SPECIFIER ** Select Cover. Delete one of the next two paragraphs.
 
k.
Cover: Standard plastic cover (72).
l.
Cover: Metal cover (72MC).
11.
Device: 4110.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete two of the next three paragraphs.
 
a.
Cylinder: 3071 cylinder adjustable from size 1 to 5.
b.
Cylinder: 3071 cylinder adjustable from size 1 to 5 with delayed action (DE).
c.
Cylinder: 3071 - Size 6.
d.
Mounting: Parallel arm.
 
** NOTE TO SPECIFIER ** Select Arm. Delete seven of the next eight paragraphs.
 
e.
Arm: Regular non-handed arm (3077).
f.
Arm: Extra-duty arm with thick hub shoe (3077EDAG).
g.
Arm: Hold open arm (3049).
h.
Arm: Fuseable link arm (3049FL).
i.
Arm: Cush-N-Stop arm (3077CNS).
j.
Arm: Hold open Cush-N-Stop arm (3049CNS).
k.
Arm: Spring Cush-N-Stop arm (3077SCNS).
l.
Arm: Spring Hold open Cush-N-Stop arm (3049SCNS).
 
** NOTE TO SPECIFIER ** Select Cover. Delete one of the next two paragraphs.
 
m.
Cover: Standard plastic cover (72).
n.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
o.
Handing: Right Hand (RH).
p.
Handing: Left Hand (LH).
12.
Device: 4110T.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete two of the next three paragraphs.
 
a.
Cylinder: 3071 - Size 1.
b.
Cylinder: 3071 - Size 3.
c.
Cylinder: 3071 - Size 4.
d.
Mounting: Stop face.
e.
Arm: Regular non-handed arm (3077T).
 
** NOTE TO SPECIFIER ** Select Track. Delete three of the next four paragraphs.
 
f.
Track: Standard track (3038).
g.
Track: Standard track with bumper (3038B).
h.
Track: Hold open track (3038H).
i.
Track: Hold open track with bumper (3038HB).
 
** NOTE TO SPECIFIER ** Select Cover. Delete one of the next two paragraphs.
 
j.
Cover: Standard plastic cover (72).
k.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
l.
Handing: Right Hand (RH).
m.
Handing: Left Hand (LH).
13.
Device: 4000T.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete one of the next two paragraphs.
 
a.
Cylinder: 3071 - Size 3.
b.
Cylinder: 3071 - Size 4.
c.
Mounting: Pull side.
d.
Arm: Regular non-handed arm (3077T).
e.
Track: Standard track (3038).
 
** NOTE TO SPECIFIER ** Select Cover. Delete one of the next two paragrap
 
f.
Cover: Standard plastic cover (72).
g.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
h.
Handing: Right Hand (RH).
i.
Handing: Left Hand (LH).
B.
1000 Series Closers.
1.
Door Number: _____.
2.
Ordering Number: __________________________.
 
** NOTE TO SPECIFIER ** Select Device Type. Delete two of the next three paragraphs
 
3.
Device: 1260.
a.
Cylinder: 3071 cylinder adjustable from size 1 to 5.
 
** NOTE TO SPECIFIER ** Select Mounting Method. Delete two of the next three paragraphs.
 
b.
Mounting: Pull side.
c.
Mounting: Top jamb, push side.
d.
Mounting: Parallel arm.
 
** NOTE TO SPECIFIER ** Select Arm. Delete eight of the next nine paragraphs.
 
e.
Arm: Regular non-handed arm (3077).
f.
Arm: Long arm (3077L).
g.
Arm: Light duty arm (3077LD).
h.
Arm: Hold open arm (3049).
i.
Arm: Long hold open arm (3049L).
j.
Arm: Extra-duty arm (3077EDA).
k.
Arm: Hold open extra-duty arm (3049EDA).
l.
Arm: Cush-N-Stop arm (3077CNS).
m.
Arm: Hold open Cush-N-Stop arm (3049CNS).
 
** NOTE TO SPECIFIER ** Select Cover. Delete two of the next three paragraphs.
 
n.
Cover: Standard Cover (72).
o.
Cover: Full cover (72FC).
p.
Cover: Designer Metal Cover (72DFC).
4.
Device: 1460.
a.
Cylinder: 3071 cylinder adjustable from size 1 to 5.
 
** NOTE TO SPECIFIER ** Select Mounting Method. Delete two of the next three paragraphs.
 
b.
Mounting: Pull side.
c.
Mounting: Top jamb, push side.
d.
Mounting: Parallel arm.
 
** NOTE TO SPECIFIER ** Select Arm. Delete 10 of the next 11 paragraphs.
 
e.
Arm: Regular non-handed arm (3077).
f.
Arm: Long arm (3077L).
g.
Arm: Heavy duty arm (3077HD).
h.
Arm: Hold open arm (3049).
i.
Arm: Long hold open arm (3049L).
j.
Arm: Extra-duty arm (3077EDA).
k.
Arm: Hold open extra-duty arm (3049EDA).
l.
Arm: Cush-N-Stop arm (3077CNS).
m.
Arm: Hold open Cush-N-Stop arm (3049CNS).
n.
Arm: Spring Cush-N-Stop arm (3077SCNS).
o.
Arm: Spring Hold open Cush-N-Stop arm (3049SCNS).
 
** NOTE TO SPECIFIER ** Select Cover. Delete two of the next three paragraphs.
 
p.
Cover: Standard Cover (72).
q.
Cover: Full cover (72FC).
r.
Cover: Designer Metal Cover (72DFC).
5.
Device: 1460T.
a.
Cylinder: 3071 cylinder adjustable from size 2 to 4.
 
** NOTE TO SPECIFIER ** Select Mounting Method. Delete two of the next three paragraphs.
 
b.
Mounting: Pull side.
c.
Mounting: Top jamb, pull side.
d.
Mounting: Stop face.
e.
Arm: Regular non-handed arm (3077T).
 
** NOTE TO SPECIFIER ** Select Track. Delete three of the next four paragraphs.
 
f.
Track: Standard track (3038).
g.
Track: Standard track with bumper (3038B).
h.
Track: Hold open track (3038H).
i.
Track: Hold open track with bumper (3038HB).
 
** NOTE TO SPECIFIER ** Select Cover. Delete two of the next three paragraphs.
 
j.
Cover: Standard Cover (72).
k.
Cover: Full cover (72FC).
l.
Cover: Designer Metal Cover (72DFC).
C.
Concealed Closers.
1.
Door Number: _____.
2.
Ordering Number: __________________________.
 
** NOTE TO SPECIFIER ** Select Device Type. Retain only specified devices from the next seven paragraphs.
 
3.
Device: 2010.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete four of the next five paragraphs.
 
a.
Cylinder: 3071 - Size 1.
b.
Cylinder: 3071 - Size 3.
c.
Cylinder: 3071 - Size 4.
d.
Cylinder: 3071 - Size 5.
e.
Cylinder: 3071 - Size 6.
f.
Mounting: Concealed in frame.
g.
Arm: Regular non-handed arm (3077T).
 
** NOTE TO SPECIFIER ** Select Track. Delete three of the next four paragraphs.
 
h.
Track: Standard track (3038).
i.
Track: Standard track with bumper (3038B).
j.
Track: Hold open track (3038H).
k.
Track: Hold open track with bumper (3038HB).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
l.
Handing: Right Hand (RH).
m.
Handing: Left Hand (LH).
4.
Device: 2030.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete four of the next five paragraphs.
 
a.
Cylinder: 3071 - Size 1.
b.
Cylinder: 3071 - Size 2.
c.
Cylinder: 3071 - Size 3.
d.
Cylinder: 3071 - Size 4.
e.
Cylinder: 3071 - Size 5.
f.
Mounting: Concealed in 3/4 inch (19mm) tube.
g.
Arm: Regular non-handed arm (3077T).
 
** NOTE TO SPECIFIER ** Select Track. Delete three of the next four paragraphs.
 
h.
Track: Standard track (3038).
i.
Track: Standard track with bumper (3038B).
j.
Track: Hold open track (3038H).
k.
Track: Hold open track with bumper (3038HB).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
l.
Handing: Right Hand (RH).
m.
Handing: Left Hand (LH).
5.
Device: 3030.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete four of the next five paragraphs.
 
a.
Cylinder: 3071 - Size 1.
b.
Cylinder: 3071 - Size 2.
c.
Cylinder: 3071 - Size 3.
d.
Cylinder: 3071 - Size 4.
e.
Cylinder: 3071 - Size 5.
f.
Mounting: Concealed in door.
 
** NOTE TO SPECIFIER ** Select Arm. Delete one of the next two paragraphs
 
g.
Arm: Regular non-handed arm (3077).
h.
Arm: Hold open arm (3049).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
i.
Handing: Right Hand (RH).
j.
Handing: Left Hand (LH).
6.
Device: 3130.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete two of the next three paragraphs.
 
a.
Cylinder: 3071 - Size 1.
b.
Cylinder: 3071 - Size 2.
c.
Cylinder: 3071 - Size 3.
d.
Mounting: Concealed in door.
e.
Arm: Regular non-handed arm (3077T).
 
** NOTE TO SPECIFIER ** Select Track. Delete three of the next four paragraphs.
 
f.
Track: Standard track (3038).
g.
Track: Standard track with bumper (3038B).
h.
Track: Hold open track (3038H).
i.
Track: Hold open track with bumper (3038HB).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
j.
Handing: Right Hand (RH).
k.
Handing: Left Hand (LH).
7.
Device: 5010.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete five of the next six paragraphs.
 
a.
Cylinder: 3071 - Size 1.
b.
Cylinder: 3071 - Size 2.
c.
Cylinder: 3071 - Size 3.
d.
Cylinder: 3071 - Size 4.
e.
Cylinder: 3071 - Size 5.
f.
Cylinder: 3071 - Size 6.
g.
Mounting: Concealed in frame.
 
** NOTE TO SPECIFIER ** Select Arm. Delete one of the next two paragraphs
 
h.
Arm: Regular non-handed arm (3077).
i.
Arm: Hold open arm (3049).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
j.
Handing: Right Hand (RH).
k.
Handing: Left Hand (LH).
8.
Device: 5030.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete five of the next six paragraphs.
 
a.
Cylinder: 3071 - Size 1.
b.
Cylinder: 3071 - Size 2.
c.
Cylinder: 3071 - Size 3.
d.
Cylinder: 3071 - Size 4.
e.
Cylinder: 3071 - Size 5.
f.
Cylinder: 3071 - Size 6.
g.
Mounting: Concealed in 3/4 inch (19mm) tube.
 
** NOTE TO SPECIFIER ** Select Arm. Delete one of the next two paragraphs
 
h.
Arm: Regular non-handed arm (3077).
i.
Arm: Hold open arm (3049).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
j.
Handing: Right Hand (RH).
k.
Handing: Left Hand (LH).
9.
Device: 6030.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete four of the next five paragraphs.
 
a.
Cylinder: 3071 - Size 1.
b.
Cylinder: 3071 - Size 2.
c.
Cylinder: 3071 - Size 3.
d.
Cylinder: 3071 - Size 4.
e.
Cylinder: 3071 - Size 5.
f.
Mounting: Concealed in 3/4 inch (19mm) tube.
g.
Arm: Regular non-handed arm (3077T).
 
** NOTE TO SPECIFIER ** Select Track. Delete one of the next two paragraphs.
 
h.
Track: Standard track with bumper (3038B).
i.
Track: Hold open track with bumper (3038HB).
D.
Fire / Life Safety Closers.
1.
Door Number: _____.
2.
Ordering Number: __________________________.
 
** NOTE TO SPECIFIER ** Select Device Type. Delete four of the next five paragraphs.
 
3.
Device: 3130SE.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete one of the next two paragraphs.
 
a.
Cylinder: 3071 - Size 3.
b.
Cylinder: 3071 - Size 4.
c.
Mounting: Concealed in door.
 
** NOTE TO SPECIFIER ** Select Arm. Delete one of the next two paragraphs
 
d.
Arm: Standard arm (3130SE-3077T).
e.
Arm: Long arm (3130SEL-3077T).
 
** NOTE TO SPECIFIER ** Select Track. Delete three of the next four paragraphs.
 
f.
Track: SE track (SE-3038).
g.
Track: SEL track (SEL-3038).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
h.
Handing: Right Hand (RH).
i.
Handing: Left Hand (LH).
 
** NOTE TO SPECIFIER ** Select Voltage. Delete one of the next two paragraphs.
 
j.
Voltage: 24V AC/DC.
k.
Voltage: 120V AC.
4.
Device: 4040SE.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete one of the next two paragraphs.
 
a.
Cylinder: 3071 - Size 3.
b.
Cylinder: 3071 - Size 4.
 
** NOTE TO SPECIFIER ** Select Mounting. Delete one of the next two paragraphs.
 
c.
Mounting: Pull side.
d.
Mounting: Stop face.
 
** NOTE TO SPECIFIER ** Select Arm. Delete one of the next two paragraphs
 
e.
Arm: Standard arm (3077T).
f.
Arm: Double egress arm (3077DE).
 
** NOTE TO SPECIFIER ** Select Track. Delete three of the next four paragraphs.
 
g.
Track: SE track (SE-3038).
h.
Track: SEL track (SEL-3038).
 
** NOTE TO SPECIFIER ** Select Cover. Delete one of the next two paragraphs.
 
i.
Cover: Standard plastic cover (72).
j.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Voltage. Delete one of the next two paragraphs.
 
k.
Voltage: 24V AC/DC.
l.
Voltage: 120V AC.
5.
Device: 2310ME.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete one of the next two paragraphs.
 
a.
Cylinder: 3971 - Size 4.
b.
Cylinder: 3071 - Size 4.
c.
Mounting: Concealed in frame.
d.
Arm: Standard arm (3077T).
e.
Track: Standard track (3038).
 
** NOTE TO SPECIFIER ** Select Voltage. Delete one of the next two paragraphs.
 
f.
Voltage: 24V AC/DC.
g.
Voltage: 120V AC.
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
h.
Handing: Right Hand (RH).
i.
Handing: Left Hand (LH).
6.
Device: 4310ME.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete one of the next two paragraphs.
 
a.
Cylinder: 3971 - Size 4.
b.
Cylinder: 3071 - Size 4.
c.
Mounting: Pull side.
 
** NOTE TO SPECIFIER ** Select Arm. Delete one of the next two paragraphs
 
d.
Arm: Swing free arm (3077SF).
e.
Arm: Double egress arm (3077DE).
f.
Track: Standard track (3038).
g.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Voltage. Delete one of the next two paragraphs.
 
h.
Voltage: 24V AC/DC.
i.
Voltage: 120V AC.
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
j.
Handing: Right Hand (RH).
k.
Handing: Left Hand (LH).
7.
Device: 4410ME.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete one of the next two paragraphs.
 
a.
Cylinder: 3971 - Size 4.
b.
Cylinder: 3071 - Size 4.
c.
Mounting: Top jamb, push side.
 
** NOTE TO SPECIFIER ** Select Arm. Delete one of the next two paragraphs
 
d.
Arm: Regular non-handed arm (3077).
e.
Arm: Long arm (3077L).
f.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Voltage. Delete one of the next two paragraphs.
 
g.
Voltage: 24V AC/DC.
h.
Voltage: 120V AC.
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
i.
Handing: Right Hand (RH).
j.
Handing: Left Hand (LH).
E.
Security Closers.
1.
Door Number: _____.
2.
Ordering Number: __________________________.
 
** NOTE TO SPECIFIER ** Select Device Type. Delete five of the next six paragraphs.
 
3.
Device: 2210.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete seven of the next eight paragraphs.
 
a.
Cylinder: 3071 - Size 1.
b.
Cylinder: 3071 - Size 1 with door positioning switch (DPS).
c.
Cylinder: 3071 - Size 3.
d.
Cylinder: 3071 - Size 3 with door positioning switch (DPS).
e.
Cylinder: 3071 - Size 4.
f.
Cylinder: 3071 - Size 4 with door positioning switch (DPS).
g.
Cylinder: 3071 - Size 5.
h.
Cylinder: 3071 - Size 5 with door positioning switch (DPS).
i.
Mounting: Concealed in frame.
j.
Arm: Regular non-handed arm (3077T).
k.
Track: Standard track (3038).
 
** NOTE TO SPECIFIER ** Select Voltage. Delete one of the next two paragraphs.
 
l.
Voltage: 24V AC/DC.
m.
Voltage: 120V AC.
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
n.
Handing: Right Hand (RH).
o.
Handing: Left Hand (LH).
4.
Device: 4210.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete four of the next five paragraphs.
 
a.
Cylinder: 3071 - Size 1.
b.
Cylinder: 3071 - Size 2.
c.
Cylinder: 3071 - Size 3.
d.
Cylinder: 3071 - Size 4.
e.
Cylinder: 3071 - Size 5.
f.
Mounting: Parallel arm, push side..
 
** NOTE TO SPECIFIER ** Select Arm. Delete two of the next three paragraphs
 
g.
Arm: Extra-duty arm (3077EDA).
h.
Arm: Cush-N-Stop arm (3077CNS).
i.
Arm: Hold open Cush-N-Stop arm (3049CNS).
j.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
k.
Handing: Right Hand (RH).
l.
Handing: Left Hand (LH).
5.
Device: 4210T.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete four of the next five paragraphs.
 
a.
Cylinder: 3071 - Size 1.
b.
Cylinder: 3071 - Size 3.
c.
Cylinder: 3071 - Size 4.
d.
Mounting: Stop face.
e.
Arm: Regular non-handed arm (3077T).
f.
Track: Standard track (3038).
g.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
h.
Handing: Right Hand (RH).
i.
Handing: Left Hand (LH).
6.
Device: 4510.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete two of the next three paragraphs.
 
a.
Cylinder: 3071 cylinder adjustable from size 1 to 5.
b.
Cylinder: 3071 cylinder adjustable from size 1 to 5 with delayed action (DE).
c.
Cylinder: 3071 cylinder adjustable from size 1 to 5 with advanced variable backcheck (AVB).
d.
Mounting: Pull side.
e.
Arm: Extra-duty arm (3077EDA).
f.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
g.
Handing: Right Hand (RH).
h.
Handing: Left Hand (LH).
7.
Device: 4510T.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete four of the next five paragraphs.
 
a.
Cylinder: 3071 - Size 1.
b.
Cylinder: 3071 - Size 3.
c.
Cylinder: 3071 - Size 4.
d.
Mounting: Pull side.
e.
Arm: Regular non-handed arm (3077T).
f.
Track: Standard track (3038).
g.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
h.
Handing: Right Hand (RH).
i.
Handing: Left Hand (LH).
F.
Concealed Mount Door Operators.
1.
Door Number: _____.
2.
Ordering Number: __________________________.
 
** NOTE TO SPECIFIER ** Select Device Type. Delete three of the next four paragraphs.
 
3.
Device: 2610.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete three of the next four paragraphs.
 
a.
Cylinder: 3071 - Size 3.
b.
Cylinder: 3971 - Size 3.
c.
Cylinder: 3071 - Size 4.
d.
Cylinder: 3971 - Size 4.
e.
Arm: Standard arm (3077T).
f.
Track: Standard track (3038).
g.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Handing. Delete one of the next two paragraphs
 
h.
Handing: Right Hand (RH).
i.
Handing: Left Hand (LH).
 
** NOTE TO SPECIFIER ** Select Control Box. Delete four of the next five paragraphs.
 
j.
Control Box: 7901.
k.
Control Box: 7902.
l.
Control Box: 7981.
m.
Control Box: 7982.
n.
Control Box: 7949.
4.
Device: 2810.
5.
Device: 2850.
6.
Device: 2860.
G.
Surface Mounted Pull Side Door Operators.
1.
Door Number: _____.
2.
Ordering Number: __________________________.
 
** NOTE TO SPECIFIER ** Select Device Type. Delete five of the next six paragraphs.
 
3.
Device: 4630.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete two of the next three paragraphs.
 
a.
Cylinder: 3971 cylinder adjustable from size 1 to 4.
b.
Cylinder: 3071 cylinder assembly adjustable from size 1 to 4.
c.
Cylinder: 3071 cylinder assembly with concealed switch, adjustable from size 1 to 4.
d.
Arm: Standard arm (3077T).
e.
Track: Standard track (3038).
f.
Cover: Metal cover (72MC).
4.
Device: 4810.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete one of the next two paragraphs.
 
a.
Cylinder: 3071 cylinder adjustable from size 1 to 4.
b.
Cylinder: 3971 cylinder adjustable from size 1 to 4.
c.
Arm: Standard arm (3077T).
d.
Track: Standard track (3038).
 
** NOTE TO SPECIFIER ** Select Control Box. Delete four of the next five paragraphs.
 
e.
Control Box: 7901.
f.
Control Box: 7902.
g.
Control Box: 7981.
h.
Control Box: 7982.
i.
Control Box: 7949.
5.
Device: 9130.
 
** NOTE TO SPECIFIER ** Select Gearbox. Delete one of the next two paragraphs.
 
a.
Motor Gearbox: 3454 assembly without switch.
b.
Motor Gearbox: 3454S assembly with switch.
c.
Arm: Standard arm (3077T).
d.
Track: Standard track (3038).
 
** NOTE TO SPECIFIER ** Select Cover. Delete one of the next two paragraphs.
 
e.
Cover: Metal cover (72MC).
f.
Cover: Full metal cover (72FMC).
g.
Control Box: 3462 - 120V AC.
6.
Device: 9530.
7.
Device: 9550.
8.
Device: 9560.
H.
Surface Mounted Push Side Door Operators.
1.
Door Number: _____.
2.
Ordering Number: __________________________.
 
** NOTE TO SPECIFIER ** Select Device Type. Delete five of the next six paragraphs.
 
3.
Device: 4640.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete two of the next three paragraphs.
 
a.
Cylinder: 3971 cylinder adjustable from size 2 to 5.
b.
Cylinder: 3071 cylinder assembly adjustable from size 2 to 5.
c.
Cylinder: 3071 cylinder assembly with concealed switch, adjustable from size 2 to 5.
 
** NOTE TO SPECIFIER ** Select Arm. Delete one of the next two paragraphs
 
d.
Arm: Regular non-handed arm (3077).
e.
Arm: Long arm (3077L).
f.
Cover: Metal cover (72MC).
4.
Device: 4820.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete one of the next two paragraphs.
 
a.
Cylinder: 3071 cylinder adjustable from size 1 to 4.
b.
Cylinder: 3971 cylinder adjustable from size 1 to 4.
 
** NOTE TO SPECIFIER ** Select Arm. Delete one of the next two paragraphs.
 
c.
Arm: Regular non-handed arm (3077).
d.
Arm: Long arm (3077L).
e.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Control Box. Delete four of the next five paragraphs.
 
f.
Control Box: 7901.
g.
Control Box: 7902.
h.
Control Box: 7981.
i.
Control Box: 7982.
j.
Control Box: 7949.
5.
Device: 4840.
 
** NOTE TO SPECIFIER ** Select Cylinder sizing. Delete one of the next two paragraphs.
 
a.
Cylinder: 3971 cylinder adjustable from size 1 to 5.
b.
Cylinder: 3071 cylinder adjustable from size 1 to 5.
 
** NOTE TO SPECIFIER ** Select Arm. Delete two of the next three paragraphs
 
c.
Arm: Extra-duty arm (3077EDA).
d.
Arm: Cush-N-Stop arm (3077CNS).
e.
Arm: Hold open Cush-N-Stop arm (3049CNS).
f.
Cover: Metal cover (72MC).
 
** NOTE TO SPECIFIER ** Select Control Box. Delete four of the next five paragraphs.
 
g.
Control Box: 7901.
h.
Control Box: 7902.
i.
Control Box: 7981.
j.
Control Box: 7982.
k.
Control Box: 7949.
6.
Device: 9140.
 
** NOTE TO SPECIFIER ** Select Gearbox. Delete one of the next two paragraphs.
 
a.
Motor Gearbox: 3454 assembly without switch.
b.
Motor Gearbox: 3454S assembly with switch.
 
** NOTE TO SPECIFIER ** Select Arm. Delete one of the next two paragraphs
 
c.
Arm: Regular non-handed arm (3077).
d.
Arm: Long arm (3077L).
e.
Track: Standard track (3038).
 
** NOTE TO SPECIFIER ** Select Cover. Delete one of the next two paragraphs.
 
f.
Cover: Metal cover (72MC).
g.
Cover: Full metal cover (72FMC).
h.
Control Box: 3462 - 120V AC.
7.
Device: 9150.
 
** NOTE TO SPECIFIER ** Select Gearbox. Delete one of the next two paragraphs.
 
a.
Motor Gearbox: 3454 assembly without switch.
b.
Motor Gearbox: 3454S assembly with switch.
 
** NOTE TO SPECIFIER ** Select Arm. Delete one of the next two paragraphs
 
c.
Arm: Regular non-handed arm (3077).
d.
Arm: Long arm (3077L).
e.
Track: Standard track (3038).
 
** NOTE TO SPECIFIER ** Select Cover. Delete one of the next two paragraphs.
 
f.
Cover: Metal cover (72MC).
g.
Cover: Full metal cover (72FMC).
h.
Control Box: 3462 - 120V AC.
8.
Device: 9540.
9.
Device: 9550.
10.
Device: 9560.
I.
Surface Mounted Double Egress Door Operators.
1.
Door Number: _____.
2.
Ordering Number: __________________________.
3.
Device: 9550.
4.
Device: 9560.
END OF SECTION