MasterFormat: 95
SpecWizard: customize this spec    Download this Door Hardware Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Omnia Industries, Inc. Door Hardware
 
         
SECTION 08710
 
         
DOOR HARDWARE
 
         
 
         
 
         
          ** NOTE TO SPECIFIER ** Omnia Industries, Inc.; latchsets, locksets, entrance handlesets, brass hinges, architectural trim and cabinet hardware.
.
This section is based on the products of Omnia Industries, Inc., which is located at:
5 Cliffside Dr. P. O. Box 330
Cedar Grove, NJ 07009
Toll Free Tel: 800-310-7960
Tel: 973-239-7272
Fax: 973-239-5960
Email: request info
Web: www.OmniaIndustries.com
[ Click Here ] for additional information.

Latchsets and Locksets: Available in brass or stainless steel, designed for use as new or replacement hardware. Our innovative MaxSteel finish will change the way you think about stainless steel.

Entrance Handlesets Mortise handlesets for entry locks are available in several functions. A wide variety of finishes are offered, including the Vintage Finish Collection and Max-Brass - No Tarnish Guaranteed.

Solid Brass Hinges: Offered in ball bearing or plain bearing, these hinges are suitable for light commercial and residential applications. Our hinges are available in a variety of finishes to compliment our door hardware. Assorted finial tips are optional.

Architectural Trim: Omnia's Architectural Trim is an extensive collection of solid brass hooks, switch plates, door knockers and pulls, cremone bolts, house numbers, and key escutcheons. The development of this collection focuses on the distinctive touches that clarify and reinforce fine architecture and design.

Cabinet Hardware: Features Omnia's line of finely crafted solid brass hardware along with our selections of ornate cabinet hardware, Vintage Finish collection and fine Italian glass and crystal cabinet hardware. Also included is our new collection of stainless steel and decorative drop pulls.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Latchsets.
 
          B.Locksets.
 
          C.Entrance handlesets.
 
          D.Brass hinges.
 
          E.Architectural trim.
 
          F.Cabinet hardware.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 08100 - Metal Doors and Frames.
 
          B.Section 08210 - Wood and Plastic Doors.
 
          C.Section 08340 - Special Function Doors.
 
          D.Section 08400 - Entrances and Storefronts.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete door hinge references from below that are not actually required by the text of the edited section.
 
          A.ANSI/BHMA A156.1 - American National Standard for Butts and Hinges.
 
          B.ANSI/BHMA A156.7 - American National Standard for Template Hinge Dimensions.
          ** NOTE TO SPECIFIER ** Delete door trim and accessory references below that are not actually required by the text of the edited section; add others as required.
 
          C.ANSI A115.2 - Specifications for Preparation of 1-3/8 Inch and 1-3/4 Inch Standard Steel Doors and Frames for Series 4000 Bored Locks and Latches.
 
          D.ANSI A156.2 - Bored and Preassembled Locks and Latches.
 
          E.ANSI A156.6 - Architectural Door Trim.
 
          F.ANSI A156.16 - Auxiliary Hardware.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Include manufacturer's complete product literature for specified hardware items, detailed installation diagrams and instructions, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: Include complete range of finishes available, for Architect's selection.
 
          D.Verification Samples: Two samples of each type of hardware item that will be exposed in completed work. These samples will become Owner's maintenance materials.
 
          1.5QUALITY ASSURANCE
 
          A.Product Qualifications: Lever latchset and lockset design and operation shall meet accessibility standards of the Americans with Disabilities Act.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          B.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Ship hardware items in lots coordinated with openings, as numbered in opening schedule.
 
          B.Inspect hardware items upon delivery to assure that specified products have been received.
 
          C.Store hardware items in secure location until ready for installation.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Omnia Industries, Inc., which is located at: 5 Cliffside Dr. P. O. Box 330 ; Cedar Grove, NJ 07009; Toll Free Tel: 800-310-7960; Tel: 973-239-7272; Fax: 973-239-5960; Email: request info; Web: www.OmniaIndustries.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete hinge schedule if not required.
 
          2.2HINGE SCHEDULE
 
          A.General: Solid brass contract grade material, fabricated to template for use with metal doors or frames, with flat button tips, non-rising loose steel pins, and beveled or non-beveled inner edge.
          1.Non-removable loose pin hinges for exterior out swing doors.
          2.Drill 5/32 inch (4 mm) hole and use No. 12, 1-1/4 inch (32 mm) steel threaded wood screws for hinges on wood doors.
          ** NOTE TO SPECIFIER ** Change hinge size to coordinate with door thickness requirements.
 
          B.Hinge Sizes: 1-3/4 inch (44 mm) doors / 4-1/2 inches (114.5 mm) by 4-1/2 inches (114.5 mm).
          1.Width of hinges: Sufficient to clear trim.
 
          C.Quantities: One pair (2 hinges) on doors 60 inches (1524 mm) high or less, 1/2 pair (1 hinge) for every additional 30 inches (762 mm) or fraction thereof.
          ** NOTE TO SPECIFIER ** Delete latchsets if not required.
 
          2.3LATCHSETS
 
          A.Construction:
          ** NOTE TO SPECIFIER ** Delete material not required.
          1.Material: Solid brass.
          2.Material: Solid stainless steel.
          3.Face covers and strikes shall be solid brass. Critical interior parts are made of solid brass.
          4.Tubular construction, with spring cartridge.
          5.Standard bore up to 2-1/8 inches (54 mm).
          ** NOTE TO SPECIFIER ** Functions available: Passage, Privacy, Closet, Pair dummy, Single dummy.
 
          B.Functions: Refer to Hardware Groups and Schedule for functions required for each opening.
          ** NOTE TO SPECIFIER ** Delete knob latch paragraph if not required.
 
          C.Knob Strength Latches:
          ** NOTE TO SPECIFIER ** Delete knob model not required.
          1.Model 105KPA38: 2-3/8 inches (60 mm) backset passage latch for knobs with square hub for 9/32 inches (7mm) spindle.
          2.Model 105KPA34: 2-3/4 inches (70 mm) backset passage latch for knobs with square hub for 9/32 inches (7mm) spindle.
          3.Model 106KPR38: 2-3/8 inches (60 mm) backset privacy passage latch for knobs with square hub for 9/32 inches (7mm) spindle.
          4.Model 106KPR34: 2-3/4 inches (70 mm) backset privacy latch for knobs square hub for 9/32 inches (7mm) spindle.
          ** NOTE TO SPECIFIER ** Delete lever latch paragraph if not required.
 
          D.Lever Strength Latches:
          ** NOTE TO SPECIFIER ** Delete lever latch model not required.
          1.Model 105LPA38: 2-3/8 inches (60 mm) backset passage latch for levers with square hub for 9/32 inch (7mm) spindle pitched.
          2.Model 105LPA34: 2-3/4 inches (70 mm) backset passage latch for levers with square hub for 9/32 inch (7mm) spindle pitched.
          3.Model 106LPR38: 2-3/8 inches (60 mm) backset privacy latch for levers with square hub for 9/32 inch (7mm) spindle.
          4.Model 106LPR34: 2-3/4 inches (70 mm) backset privacy latch for levers with square hub for 9/32 inch (7mm) spindle.
          ** NOTE TO SPECIFIER ** Delete privacy bolt if not required.
 
          E.Mortise Privacy Bolt:
          1.Model 455 Privacy Bolt. Backset to match latchset.
          2.Supplied with an outside rose for emergency release.
          3.Faceplate/ Strike: 2-1/4 inches (57 mm) by 1 inch (25 mm).
          4.Inside Rose: 1-3/4 inches (44.5 mm) diameter by 1/4 inch (6 mm) depth.
          5.Inside Turnpiece: 1-5/8 inches (41 mm) by 1-1/8 inches (29 mm) projection.
          6.Finish:
          ** NOTE TO SPECIFIER ** Delete finish not required.
          a.US3A.
          b.US3.
          c.US4.
          d.US5A.
          e.US26.
          f.US26D.
          g.US10B.
          h.US14.
          i.US15A.
          j.US15.
          k.SB.
 
          F.Strike:
          ** NOTE TO SPECIFIER ** No. 013 "T" strike supplied as a standard or No. 014 "Full Lip" strike as an option. Delete strike not required.
          1.No. 013 "T" strike.
          2.No. 014 "Full Lip" strike.
          3.No. 019 "ASA" strike.
 
          G.Handle Design:
          ** NOTE TO SPECIFIER ** Delete handle design and finishes not required.
          1.Design 10 Lever:
          a.Finish: US32D.
          2.Design 11 Lever:
          a.Finish: US32.
          b.Finish: US32D.
          3.Design 12 Lever:
          a.Finish: US32.
          b.Finish: US32D.
          4.Design 15 Lever:
          a.Finish: US32D.
          5.Design 18 Lever:
          a.Finish: US32D.
          6.Design 19 Lever:
          a.Finish: US32D.
          7.Design 20 Lever:
          a.Finish: US3.
          b.Finish: US26.
          8.Design 23 Lever:
          a.Finish: US32D.
          9.Design 25 Lever:
          a.Finish: US32.
          b.Finish: US32D.
          10.Design 28 Lever:
          a.Finish: US32.
          b.Finish: US32D.
          11.Design 29 Lever:
          a.Finish: US32D.
          12.Design 32 Lever:
          a.Finish: US32D.
          13.Design 33 Lever:
          a.Finish: US32D.
          14.Design 35 Lever:
          a.Finish: US32D.
          15.Design 36 Lever:
          a.Finish: US3.
          b.Finish: US14.
          c.Finish: US15.
          d.Finish: US26.
          e.Finish: US26D.
          f.Finish: US10B.
          g.Finish: MS
          16.Design 36S Lever: (square rose)
          a.Finish: US3.
          b.Finish: US14.
          c.Finish: US15.
          d.Finish: US26.
          e.Finish: US26D.
          f.Finish: US10B.
          17.Design 42 Lever:
          a.Finish: US3.
          b.Finish: US14.
          c.Finish: US15.
          d.Finish: US26.
          e.Finish: US26D.
          f.Finish: US10B.
          g.Finish: MB.
          h.Finish: MS.
          18.Design 43 Lever:
          a.Finish: US32D.
          19.Design 45 Lever:
          a.Finish: US32D.
          20.Design 47 Lever:
          a.Finish: US32D.
          21.Design 55 Lever:
          a.Finish: US3A.
          b.Finish: US3.
          c.Finish: US5A.
          d.Finish: US26.
          e.Finish: SB.
          f.Finish: US10B.
          g.Finish: US14.
          h.Finish: US15.
          i.Finish: MB.
          j.Finish: MS.
          22.Design 59 Knob:
          a.Finish: US3.
          b.Finish: SB.
          23.Design 137 2 inches (51 mm) Knob:
          a.Finish: US3.
          b.Finish: US26.
          24.Design 137 2-3/8 inches (60 mm) Knob:
          a.Finish: US26.
          25.Design 158 Knob:
          a.Finish: US3.
          b.Finish: US26.
          26.Design 167 Knob:
          a.Finish: US3.
          b.Finish: US26.
          27.Design 169 Lever:
          a.Finish: US3.
          b.Finish: US26.
          28.Design 171 Lever:
          a.Finish: US26.
          b.Finish: US26D.
          c.Finish: US15.
          d.Finish: US10B.
          29.Design 171S Lever: (square rose)
          a.Finish: US26.
          b.Finish: US26D.
          c.Finish: US15.
          d.Finish: US10B.
          30.Design 198 2 inches (51 mm) Knob:
          a.Finish: US26.
          b.Finish: US26D.
          31.Design 198 2-3/8 inches (60 mm) Knob:
          a.Finish: US26.
          b.Finish: US26D.
          32.Design 198 2-3/4 inches (70 mm) Knob:
          a.Finish: US3.
          b.Finish: US26.
          c.Finish: US26D.
          d.Finish: SB.
          33.Design 229 Lever:
          a.Finish: US3.
          b.Finish: SB.
          c.Finish: US15.
          34.Design 231 Lever:
          a.Finish: US3.
          b.Finish: SB.
          35.Design 232 Knob:
          a.Finish: US3.
          b.Finish: SB.
          c.Finish: US15.
          36.Design 233 Lever:
          a.Finish: US3.
          b.Finish: SB.
          37.Design 235 Lever:
          a.Finish: US3.
          b.Finish: SB.
          38.Design 251 Lever:
          a.Finish: US3.
          b.Finish: SB.
          c.Finish: US14 (traditional rose).
          d.Finish: US15.
          e.Finish: MB (traditional rose).
          39.Design 252 Lever:
          a.Finish: US3.
          b.Finish: SB.
          40.Design 260 Knob:
          a.Finish: US3.
          b.Finish: SB.
          c.Finish: US14.
          d.Finish: US15.
          e.Finish: MB (traditional rose).
          41.Design 294 Knob:
          a.Finish: US3.
          b.Finish: SB.
          42.Design 362 Lever:
          a.Finish: US3.
          b.Finish: US26.
          43.Design 364 Lever:
          a.Finish: US26.
          b.Finish: US26D.
          c.Finish: US15.
          44.Design 368 Lever:
          a.Finish: US3.
          b.Finish: US10B.
          c.Finish: US15.
          d.Finish: US26.
          e.Finish: US26D.
          45.Design 368S Lever: (square rose)
          a.Finish: US3.
          b.Finish: US10B.
          c.Finish: US15.
          d.Finish: US26.
          e.Finish: US26D.
          46.Design 394 Lever:
          a.Finish: US3.
          47.Design 400 Knob:
          a.Finish: US3.
          48.Design 405 2-3/8 inches (60 mm) Knob:
          a.Finish: US3.
          b.Finish: US26.
          c.Finish: SB.
          d.Finish: VB.
          e.Finish: VC.
          f.Finish: VI.
          49.Design 405 2-3/4 inches (70 mm) Knob:
          a.Finish: US26.
          50.Design 412 Knob:
          a.Finish: US3.
          51.Design 415 2 inches (50 mm) Knob:
          a.Finish: US3.
          52.Design 415 2-3/8 inches (60 mm) Knob:
          a.Finish: US3.
          b.Finish: US26.
          c.Finish: US26D.
          53.Design 417 Knob:
          a.Finish: US3.
          b.Finish: SB.
          54.Design 426 Knob:
          a.Finish: US3.
          b.Finish: US26.
          55.Design 430 Knob:
          a.Finish: US3A.
          b.Finish: US3.
          c.Finish: US5A.
          d.Finish: US10B.
          e.Finish: US14.
          f.Finish: US15.
          g.Finish: US26.
          h.Finish: SB.
          56.Design 432 Knob:
          a.Finish: US3A.
          b.Finish: US3.
          c.Finish: US5A.
          d.Finish: US10B.
          e.Finish: US14.
          f.Finish: US15.
          g.Finish: US26.
          h.Finish: US26D.
          i.Finish: SB.
          j.Finish: MB.
          k.Finish: MS.
          57.Design 433 Knob:
          a.Finish: US3.
          b.Finish: US15.
          c.Finish: US26.
          d.Finish: SB.
          58.Design 440 Knob:
          a.Finish: US3.
          b.Finish: SB.
          59.Design 441 Knob:
          a.Finish: US3.
          b.Finish: US26.
          c.Finish: SB.
          60.Design 442 Knob:
          a.Finish: US3A.
          b.Finish: US3.
          c.Finish: US5A.
          d.Finish: US10B.
          e.Finish: US26.
          f.Finish: US26D.
          g.Finish: US14.
          h.Finish: US15.
          i.Finish: SB.
          j.Finish: VB.
          k.Finish: VC.
          l.Finish: VI.
          m.Finish: MS.
          61.Design 443 Knob:
          a.Finish: US3A.
          b.Finish: US3.
          c.Finish: US5A.
          d.Finish: US26.
          e.Finish: US10B.
          f.Finish: US14.
          g.Finish: US15.
          62.Design 465 Knob:
          a.Finish: US3.
          b.Finish: US26.
          c.Finish: SB.
          63.Design 470 Knob:
          a.Finish: US3.
          b.Finish: US26.
          c.Finish: SB.
          64.Design 472 Knob:
          a.Finish: US3A.
          b.Finish: US3.
          c.Finish: US5A.
          d.Finish: US26.
          e.Finish: US10B.
          f.Finish: US14.
          g.Finish: US15.
          65.Design 473 Knob:
          a.Finish: US3A.
          b.Finish: US3.
          c.Finish: US5A.
          d.Finish: US26.
          e.Finish: US10B.
          f.Finish: US14.
          g.Finish: US15.
          66.Design 560 Lever:
          a.Finish: US3.
          b.Finish: US26.
          67.Design 568 Lever:
          a.Finish: US3.
          b.Finish: US26.
          c.Finish: SB.
          d.Finish: MB.
          68.Design 570 Lever:
          a.Finish: US3.
          b.Finish: US26.
          c.Finish: SB.
          69.Design 572 Lever:
          a.Finish: US3.
          b.Finish: SB.
          70.Design 706 Lever:
          a.Finish: US3A.
          b.Finish: US3.
          c.Finish: US5A.
          d.Finish: US26.
          e.Finish: US10B.
          f.Finish: US14.
          g.Finish: US15.
          71.Design 723 Knob:
          a.Finish: US3.
          b.Finish: US26.
          72.Design 752 Lever:
          a.Finish: US3A.
          b.Finish: US3.
          c.Finish: US4.
          d.Finish: US5A.
          e.Finish: US26.
          f.Finish: US10B.
          g.Finish: US14.
          h.Finish: US15A.
          i.Finish: US15.
          j.Finish: SB.
          k.Finish: MB.
          l.Finish: VB.
          m.Finish: VC.
          n.Finish: VI.
          o.Finish: MS.
          73.Design 762 Lever:
          a.Finish: US3.
          b.Finish: US26.
          c.Finish: US26D.
          74.Design 774 Lever:
          a.Finish: US26.
          75.Design 782 Lever:
          a.Finish: US3.
          b.Finish: US26.
          76.Design 794 Lever:
          a.Finish: US3.
          b.Finish: US26.
          77.Design 798 Lever:
          a.Finish: US3.
          b.Finish: US26.
          c.Finish: US26D.
          78.Design 858 Lever:
          a.Finish: US3.
          b.Finish: US26.
          c.Finish: US10B.
          d.Finish: US14.
          e.Finish: US15A.
          f.Finish: US15.
          g.Finish: SB.
          h.Finish: VB.
          i.Finish: VC.
          j.Finish: VI.
          79.Design 860 Knob:
          a.Finish: US3.
          b.Finish: US4.
          c.Finish: US26.
          d.Finish: US10B.
          e.Finish: US15A.
          f.Finish: US15.
          g.Finish: SB
          h.Finish: VB.
          i.Finish: VC.
          j.Finish: VI.
          80.Design 890 Lever:
          a.Finish: US3.
          b.Finish: US15.
          c.Finish: US26.
          d.Finish: US26D.
          81.Design 892 Lever:
          a.Finish: US3.
          b.Finish: US15.
          c.Finish: US26.
          d.Finish: US26D.
          82.Design 900 Lever:
          a.Finish: US3.
          b.Finish: US26.
          c.Finish: US26D.
          83.Design 904 Lever:
          a.Finish: US3A.
          b.Finish: US3.
          c.Finish: US5A.
          d.Finish: US26.
          e.Finish: US10B.
          f.Finish: US14.
          g.Finish: US15.
          84.Design 905 Lever:
          a.Finish: US3.
          b.Finish: US26.
          c.Finish: US26D.
          d.Finish: US15.
          85.Design 910 Lever:
          a.Finish: US3.
          b.Finish: US26.
          c.Finish: US26D.
          d.Finish: US15.
          86.Design 914 Lever:
          a.Finish: US26.
          b.Finish: US26D.
          c.Finish: US10B.
          d.Finish: US15.
          87.Design 914S Lever: (square rose)
          a.Finish: US26.
          b.Finish: US26D.
          c.Finish: US10B.
          d.Finish: US15.
          88.Design 915 Lever:
          a.Finish: US3.
          b.Finish: US26.
          c.Finish: US26D.
          d.Finish: US15.
          89.Design 918 Lever:
          a.Finish: US3A.
          b.Finish: US3.
          c.Finish: US5A.
          d.Finish: US26.
          e.Finish: US10B.
          f.Finish: US14.
          g.Finish: US15.
          90.Design 944 Lever:
          a.Finish: US3A.
          b.Finish: US3.
          c.Finish: US5A.
          d.Finish: US26.
          e.Finish: US10B.
          f.Finish: US14.
          g.Finish: US15.
          91.Design 946 Lever:
          a.Finish: US3A.
          b.Finish: US3.
          c.Finish: US5A.
          d.Finish: US26.
          e.Finish: US10B.
          f.Finish: US14.
          g.Finish: US15.
          92.Design 970 Knob:
          a.Finish: US3A.
          b.Finish: US3.
          c.Finish: US5A.
          d.Finish: US26.
          e.Finish: US10B.
          f.Finish: US14.
          g.Finish: US15.
          ** NOTE TO SPECIFIER ** Delete rose paragraph if backplate required.
 
          H.Rose Type:
          ** NOTE TO SPECIFIER ** Rose design determined by handle design. Delete rose type types not required.
          1.Modern: 2-9/16 inches (65 mm) diameter by 7/16 inch (11 mm) projection; for pre-drilled door.
          2.Traditional: 2-5/8 inches (67 mm) diameter by 1/2 inch (13 mm) projection; for pre-drilled door.
          3.Traditional 45 mm Surface Mounted: 1-3/4 inches (45 mm) diameter by 3/8 inch (9.5 mm) projection; not for pre-drilled door.
          4.Traditional 55 mm Surface Mounted: 2-3/16 inches (55 mm) diameter by 3/8 inch (9.5 mm) projection; not for pre-drilled door.
          5.Square: 2-9/16 inches (67 mm) square by 7/16 inch (11 mm) projection; for pre-drilled door.
          6.Beaded: 2-5/8 inches (67 mm) diameter by 1/2 inch (13 mm) projection; for pre-drilled door.
          7.Beaded 45 mm Surface Mounted: 1-3/4 inches (45 mm) diameter by 3/8 inch (9.5 mm) projection; not for pre-drilled door.
          8.Beaded 55 mm Surface Mounted: 2-3/16 inches (55 mm) diameter by 3/8 inch (9.5 mm) projection; not for pre-drilled door.
          9.Rectangular Surface Mounted: 2 inches (51 mm) by 1-5/8 inch (41mm) with 1/4 inch (6.5 mm) projection; not for pre-drilled door.
          10.Roped: 2-5/8 inches (67 mm) diameter by 1/2 inch (13 mm) projection; for pre-drilled door.
          11.Reed & Ribbon: 2-5/8 inches (67 mm) diameter by 1/2 inch (13 mm) projection; for pre-drilled door.
          12.Ornate: 2-5/8 inches (67 mm) diameter by 1/2 inch (13 mm) projection; for pre-drilled door.
          ** NOTE TO SPECIFIER ** Delete types not required.
          13.Mounting, Latchset Rose: Concealed screw.
          14.Mounting, Single Dummy Roses: Thru-bolted, Concealed Screws.
          15.Mounting, Single Dummy Roses: Surface Mounted, Concealed Screws.
          16.Mounting, Pair Dummy Roses: Thru-bolted Concealed Screws.
 
          I.Narrow Plate Design Backplate and Finish: Solid Brass.
          ** NOTE TO SPECIFIER ** Delete model, design, and finish not required.
          1.Model 13000 Series: 9-3/8 inches (238 mm) by 1-7/16 inches (36.5 mm) by 1/4 inch (6 mm) projection.
          a.Design 13055 Lever:
          1)Finish: US3.
          2)Finish: US26.
          b.Design 13752 Lever:
          1)Finish: US3.
          2)Finish: US26.
          c.Design 13904 Lever:
          1)Finish: US3.
          2)Finish: US26.
          2.Model 14000 Series: 9-3/16 inches (233 mm) by 1-9/16 inches (39.5 mm) by 1/4 inch (6 mm) projection.
          a.Design 14723 Knob:
          1)Finish: US3.
          2)Finish: US26.
          3.Model 16000: Series 9-3/8 inches (238 mm) by 1-3/8 inches (35 mm) by 1/4 inch (6 mm) projection.
          a.Design 16858 Lever:
          1)Finish: US3.
          2)Finish: US26.
          3)Finish: SB.
          4.Model 17000: Series 8-1/4 inches (209.5 mm) by 1-5/16 inches (30 mm) by 7/32 inch (5.5 mm) projection.
          a.Design 17036 Lever:
          1)Finish: US3.
          2)Finish: US26.
          3)Finish: US26D.
          b.Design 17368 Lever:
          1)Finish: US3.
          2)Finish: US26.
          3)Finish: US26D.
          5.Model 18000: Series 9-1/4 inches (235 mm) by 1-7/16 inches (36.5 mm) by 7/32 inch (5.5 mm) projection.
          a.Design 18042 Lever:
          1)Finish: US3.
          2)Finish: US26.
          3)Finish: US26D.
          b.Design 18362 Lever:
          1)Finish: US3.
          2)Finish: US26.
          6.Model 19000: Series 9-7/16 inches (240 mm) by 1-1/2 inch (38 mm) by 1/4 inch (6 mm) projection.
          a.Design 19432 Knob:
          1)Finish: US3.
          2)Finish: US26.
          3)Finish: SB.
          7.Model 21000: Series 10-9/16 inches (268 mm) by 1-3/4 inches (44.5 mm) by 1/4 inch (6 mm) projection.
          a.Design 21252 Lever:
          1)Finish: US3.
          2)Finish: SB.
          8.Model 22000: Series 11-7/16 inches (290.5 mm) by 1-3/4 inches (44.5 mm) by 1/4 inch (6 mm) projection.
          a.Design 22251 Lever:
          1)Finish: US3.
          2)Finish: SB.
          ** NOTE TO SPECIFIER ** Delete locksets if not required.
 
          2.4MORTISED LOCKSETS
 
          A.Construction:
          1.Mortised.
          2.Case: Heavy wrought steel with zinc dichromate finish for corrosion resistance. Adjustable armored steel front, with solid brass faceplate for all lock bodies. Finished to match trim.
          ** NOTE TO SPECIFIER ** 2-1/2 inches (63.5 mm) backset:
          a.Dimensions: 3-5/8 inches (92 mm) by 6-1/16 inches (154 mm) by 7/8 inch (22 mm).
          ** NOTE TO SPECIFIER ** 2-3/4 inches (70 mm) backset:
          b.Dimensions: 4-3/16 inches (106 mm) by 6-1/16 inches (154 mm) by 1 inch (25 mm).
          ** NOTE TO SPECIFIER ** 1-1/2 inches (38 mm) backset: Narrow style only.
          c.Dimensions: 6-1/16 inches (154 mm) by 2-5/16 inches (59 mm) by 3/4 inch (19 mm).
          ** NOTE TO SPECIFIER ** 2 inches (51 mm) backset: Narrow style only.
          d.Dimensions: 6-1/16 inches (154 mm) by 2-13/16 inches (55.5 mm) by 3/4 inch (19 mm).
          3.Latchbolt: Solid brass or stainless steel, with stainless steel insert. Full throw.
          4.Deadbolt: Solid brass. Full throw.
          5.Springs: High carbon steel.
          6.Strike: Solid brass curved lip strike. 4-7/8 inches (124 mm) by 1-1/4 inches (32 mm) by lip 1-1/4 inches (32 mm) to center. Finished to match trim. Dust box supplied.
          ** NOTE TO SPECIFIER ** Option. Delete if not required.
          a.Extended lip strike.
          7.Hand: Fully reversible lock box. Refer to Opening Schedule for hand required.
          8.Cylinder:
          a.Solid brass from bar stock.
          ** NOTE TO SPECIFIER ** Option. Delete if not required.
          1)Cylinder collars with compression spring.
          ** NOTE TO SPECIFIER ** Option. Delete if not required.
          b.Schlage "C" keyway, with two Omnia brass keys.
          c.Refer to Opening Schedule.
          9.Keyways:
          a.Keyed Alike (KA), refer to Opening Schedule.
          b.Provide Master / Grand Master / Construction keying.
          10.Safety Standards:
          ** NOTE TO SPECIFIER ** 2-1/2 inches backset: Delete if not specified.
          a.UL Listed for class "A" or lesser doors. Conforms to requirements of ANSI/BHMA A156.13 Series 1000.
          ** NOTE TO SPECIFIER ** 2-3/4 inches backset: Delete if not specified.
          b.UL Listed for class "A" or lesser doors. Conforms to requirements of ANSI/BHMA A156.2 Series 1000.
 
          B.Functions:
          ** NOTE TO SPECIFIER ** Delete functions not required.
          1.Standard Entry A:
          a.ANSI# FO8
          b.Latchbolt operates by knob or lever from either side except when outside trim is locked by stopbutton; then opens by key outside, by knob or lever inside. Deadbolt activated by key outside and by turnpiece inside.
          2.Double Cylinder Entry AC:
          a.Latchbolt operates by knob or lever from either side except when outside trim is locked by stopbutton; then opens by key outside, by knob or lever inside. Deadbolt activated only by key from either side.
          ** NOTE TO SPECIFIER ** Narrow only. Delete if not specified.
          3.ENTRY B:
          a.Latchbolt by lever either side. Deadbolt by key outside and turnpiece inside. No locking rocker switch; hubs always operable.
          ** NOTE TO SPECIFIER ** Narrow only. Delete if not specified.
          4.ENTRY DOUBLE CYLINDER BAC:
          a.Latchbolt by lever either side. Deadbolt by key either side. No locking rocker switch; hubs always operable.
          ** NOTE TO SPECIFIER ** Not available in Narrow and Euro. Delete if not specified.
          5.Storeroom EW:
          a.ANSI# F07.
          b.Latchbolt operates by knob or lever inside and by key outside. The outside knob or lever is rigid. Auxiliary latchbolt deadlocks latchbolt.
          ** NOTE TO SPECIFIER ** Not available in Euro. Delete if not specified.
          6.Passage N:
          a.ANSI# FO1.
          b.Latchbolt operates by knob or lever either side.
          ** NOTE TO SPECIFIER ** Not available in Euro. Delete if not specified.
          7.Privacy L:
          a.ANSI# FO2.
          b.Latchbolt operates by knob or lever either side. Deadbolt by turnpiece inside and emergency key outside. Turning of inside know or lever will retract both deadbolt and latchbolt at same time.
          ** NOTE TO SPECIFIER ** Not available in Euro or Narrow. Delete if not specified.
          8.Classroom J:
          a.ANSI# FO5.
          b.Latchbolt operates by knob or lever either side except when outside knob or lever is locked or unlocked by key in the cylinder. Auxiliary latchbolt deadlocks latchbolt.
          ** NOTE TO SPECIFIER ** Not available in Euro or Narrow. Delete if not specified.
          9.Panic - Proof Entry F:
          a.ANSI# F12.
          b.Latchbolt operates by knob or lever from either side except when outside trim is locked by stop button. Deadbolt activated by key outside and turnpiece inside. Turning of inside knob or lever will retract both deadbolt and latchbolt at the same time.
 
          C.Backsets:
          ** NOTE TO SPECIFIER ** Narrow only. Delete if not required.
          1.1-1/2 inch (38 mm).
          ** NOTE TO SPECIFIER ** Narrow and Euro only. Delete if not specified.
          2.2 inches (51 mm).
          ** NOTE TO SPECIFIER ** Not Narrow and Euro. Delete if not specified.
          3.2-1/2 inches (63.5 mm).
          ** NOTE TO SPECIFIER ** Not Narrow and Euro. Delete if not specified.
          4.2-3/4 inches (70 mm).
          ** NOTE TO SPECIFIER ** Delete Trim/ Rose paragraph if not required.
 
          D.Sectional Trim/ Rose Design:
          ** NOTE TO SPECIFIER ** Mortise locksets with sectional trim: Locks in the 1000 Series, will be supplied with the rose as shown with that specific model knob or lever specified (traditional, beaded, ornate or roped). Locks in the 2000 Series, will be supplied with the modern rose as shown with that specific knob or lever specified.
          1.Model 1000 Series Traditional Roses 2-5/8 inches (66.5 mm) diameter by 9/16 inch (14 mm).
          ** NOTE TO SPECIFIER ** Delete handle design and finishes not required.
          a.Design 1055 Lever:
      &nb