MasterFormat: 95
Download this Door Hardware Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Onity (formerly TESA ESI) Door Hardware
 
         
SECTION 08710
 
         
DOOR HARDWARE
 
         
          ** NOTE TO SPECIFIER ** Onity; hotel and security access systems.
.
This section is based on the products of Onity, which is located at:
          2232 Northmont Parkway
Duluth, GA 30096
Toll Free Tel: 866-to-Onity
Tel: 770-497-3949
Fax: 770-448-6305
Email: Van.Lane2@onity.com
Web: www.Onity.com
[ Click Here ] for additional information.
          For over 20 years, Onity has manufactured, installed and serviced a wide variety of electronic locking systems that are ideal for the hospitality industry. There are millions of Onity locks at over 20,000 hotels serviced by Onity, in installations in over 115 countries worldwide. Onity integrates its SMART software, encoders, communications link, safe, magnetic and microchip keycards, guestroom safes, door locks, energy management and card readers to set a new standard in hospitality security, access management and multi-application solutions. Some components may be used on fire resistance rated doors. Consult manufacturer or their published technical information.

HT28 Smart Electronic Locking System is ideal for large facilities, with the capability to manage 6,000 rooms, 5000 master keys, and 100 network encoding stations.

HT24w Electronic Locking System is adaptable to any facility with multiple front desk configurations and is designed for any hotel property size. It is PC compatible, easy to install and user friendly.
HT22 Electronic Locking System is a compact system ideal for medium size facilities with 500 room capacity. It is a stand-alone, PC independent, PMS (Property Management System) compatible system with easy to read wide-screen displays; up to 8 check-in stations can be linked as a multi-front desk configuration with up to 100 operators.

Auto Deadbolt: Each time the guest closes the door Onity's Auto Deadbolt engages for added security. This UL approved locking system operates with Onity electronic locking systems. It features a 1 inch (25.4 mm) deadbolt along with a 3/4' (19 mm) door latch that meets the ANSI Grade 1 standard. UL approved for installation on fire doors. Includes an internal fusible link. Guests can indicate privacy simply by turning the thumb-turn from inside their room. When staff inserts their key card, a red light shows.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Hotel and access control system including security access.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 08110 - Hollow Metal Doors and Frames: Door and frame coordination and preparation.
 
          B.Section 08200 - Wood Doors: Door coordination and preparation.
 
          C.Section 16050 - Basic Electrical Materials and Methods: Power and control raceway and wiring.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ADA - Americans with Disabilities Act.
 
          B.ANSI A156.13 - Specification for Lockset Security.
 
          C.NFPA 80 - Fire Doors, Fire Windows.
 
          D.NFPA 101 - Life Safety Code.
 
          E.UL - Underwriters Laboratory.
 
          1.4SYSTEM DESCRIPTION
 
          A.General Description:
          1.System includes magnetic and smart card reader locks, system computer hardware, software and components, with magnetic stripe or smart cards.
          ** NOTE TO SPECIFIER ** Exceptions are door assemblies with rim panic, H-Lock, and handle switches.
          2.System shall be backward compatible with existing access control systems.
 
          B.Design Requirements:
          1.Electronic Lock:
          a.The lock shall accommodate a variety of finishes and handle styles.
          b.The lock shall have an automatic relock feature when the outside handle has been turned.
          c.The lock shall have a selectable extended ADA "open time" card access feature to facilitate the operation by a disabled end user.
          2.Latch/Lock Set:
          a.Mortise lockset shall conform to BHMA Grade One, and meet UL 10B Fire Rating.
          b.Deadbolt override cards for emergency level (programmable).
          c.Simultaneous retraction of deadbolt and latch bolt. 1inch (25 mm) steel dead bolt and 3/4 inch (19 mm) anti-friction latch bolt.
          d.A dead latch shall block the latch.
          e.Exterior door applications shall have special weather protection package.
 
          C.Performance Requirements:
          1.Provide front desk system and electronic locking manufactured and installed to maintain performance criteria specified without defects, damage or failure.
          2.Provide electronic locking system with the following:
          a.Complete programming and data storage, hardware and software, including processing unit with display, card encoder and workstations.
          b.Include workstation equipment connector package and cable; lock units; batteries; portable programmer for lock units; special tools; operating manuals; and guest and staff level cards.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.[ Product Data ]: Manufacturer's data sheets on each product to be used.
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Drawings showing layout, profiles and product components, including anchorage, accessories and finish colors.
 
          D.Quality Assurance Submittals: Refer to Quality Assurance requirements for information description.
          1.Certificates: Product certificates signed by manufacturer certifying materials comply with specified performance characteristics and criteria, and physical requirements.
          ** NOTE TO SPECIFIER ** Delete if not required.
          2.Manufacturer's Field Reports: Manufacturer's field reports specified herein.
 
          E.Closeout Submittals:
          1.Operation and Maintenance Data.
          2.Warranty documents.
          3.Project record documents for installed materials.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          F.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          G.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications:
          1.Manufacturer capable of providing field service representation during construction and operation.
 
          B.Installer Qualifications:
          1.Installer experienced in performing work of this section similar to that required for this project.
          2.Manufacturer trained, certified or otherwise acceptable to manufacturer.
 
          C.Regulatory Requirements:
          1.Building Codes: Comply with regulations of Authority Having Jurisdiction.
          2.Rated Assemblies: Furnish locksets for fire-rated openings in compliance with NFPA 80 and NFPA 101.
          3.Locking System Standards: Provide electronic locking system complying with the following:
          a.ANSI A156.13-18/987, including locks meeting ANSI Grade 1 standards.
          b.ADA Accessibility Standards.
          c.UL Security Standards.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Provide a mock-up for evaluation of manufacturing and installation workmanship.
          1.Provide installation in areas designated by Architect.
          2.Do not proceed with remaining work until workmanship and operation are approved by Architect.
 
          E.Pre-installation Meetings: Conduct pre-installation meeting to verify project requirements, substrate conditions, manufacturer's installation instructions and manufacturer's warranty requirements.
 
          1.7DELIVERY, STORAGE & HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.9WARRANTY
 
          A.Manufacturer/installer has responsibility for an extended Corrective Period for work of this Section for the period stated from date of Substantial Completion against all the conditions indicated below, and when notified in writing from Owner.
          1.Door locksets: 2 years.
          2.Computer system: 2 years.
          3.Card readers and equipment: 2 years.
 
          B.Manufacturer/installer shall promptly and without inconvenience and cost to Owner correct deficiencies:
          1.Failure due to defective materials and workmanship.
          2.Failure due to programming and embedded factory installed system information.
 
          C.Contractor/manufacturer/installer shall be notified immediately of defective products, and be given a reasonable opportunity to inspect the goods prior to return. Manufacturer will not assume responsibility, or compensation, for unauthorized repairs or labor.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          1.10EXTRA MATERIALS
 
          A.Deliver to Owner extra materials from same production run as products installed. Package products with protective covering and identify with descriptive labels.
          ** NOTE TO SPECIFIER ** Revise paragraph below specifying size and percentage as required for project.
          1.Quantity: Furnish quantity of items listed equal to 5 percent of amount installed not to exceed 20 of each item.
          a.Locks.
          b.Interior trim.
          c.Exterior trim.
          d.Handle sets.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Onity (formerly TESA ESI), which is located at: 2232 Northmount Parkway ; Duluth, GA 30096; Toll Free Tel: 866-to-Onity; Tel: 770-497-3949; Fax: 770-448-6305; Email: Van.Lane2@onity.com; Web: www.Onity.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete system if not required.
 
          2.2HT28 SMART LOCK SYSTEM
 
          A.System Functions:
          1.Keying function: Locks shall be opened by a correctly coded card, upon removal after insertion. Use of a newly issued card shall automatically re-key the lock and void the previous card, and guest cards shall additionally self-cancel by date and time automatically. Perimeter door reader shall allow authorized guest cards.
          2.Lock function shall include the following:
          a.Refer to Door Schedule and Hardware Groups for control, locking/latching and opening rating requirements.
          b.Audit Trail in lock of last 500 entries, including time, date and card identification.
          c.Flash memory for future upgrades.
          d.Up to 250 "look ahead."
          e.Office/Passage Function by card or automatic by time for offices, entry doors or hospitality suite.
          f.Four standard AA alkaline batteries.
          g.Non-volatile memory-lock shall not lose program even if the batteries are removed. Deadbolt override cards for emergency level and guest cards (programmable).
          h.Low battery indicator.
          i.Multiple technology reader including: magstripe card, memory chip card, secured memory chip card, smart MPCOS (EMV standard) cards.
          j.Online revalidator.
          3.Card function shall include the following:
          a.5000 different master cards.
          b.Reusable ABA (American Banking Association) standard magstripe cards for guest, microprocessor smart cards (GEMTESA) for the staff.
          c.Staff cards shall be programmed to be valid only during shifts (200 timetables).
          d.All cards shall be time limited.
          e.Suite cards shall access multiple rooms.
          f.Guest card shall be programmed to operate up to 4 rooms.
          g.Staff cards shall be individualized to identify individual cardholder via lock audit.
 
          B.HT28 Smart Front Desk System:
          1.Software shall be installed in system manufacturer approved computer and shall be interfaced with the hotel property management system. System shall have the following:
          a.Password access to host computer.
          b.Transaction log of last 90 days on host computer.
          c.Back-up power supply/surge protector.
          d.Group check-in.
          e.Programming of cards for advanced check-in.
          f.Encoder shall be either insertion or motor driven.
          g.Encoder shall erase, encode and validate cards.
          h.Encoder shall be able to "read a card."
          i.Encoder shall store key codes and keep back-up transaction of card in case of host computer breakdown.
          j.Back-up cards in case of catastrophic power failure.
          k.Portable programmer, password protected.
          l.Perform diagnostic check.
          m.Interrogate up to last 500 entries, including time, date and card identification.
          n.TCP/IP Interface.
 
          C.Elevator and Wall Reader: Elevator, wall reader and verifier shall be individual and time specific in foyer mode and will retain memory of last 500 entries in selective mode.
          ** NOTE TO SPECIFIER ** Delete system if not required.
 
          2.3HT28/HT ADVANCE SMART LOCK SYSTEM
 
          A.System Functions:
          1.Keying function: Locks shall be opened by a correctly coded card, upon removal after insertion. Use of a newly issued card shall automatically re-key the lock and void the previous card, and guest cards shall additionally self-cancel by date and time automatically. Perimeter door reader shall allow authorized guest cards.
          2.Lock function shall include the following:
          a.HT28 and/or HT Advance dual technology lockset to be used with the HT28 Smart Lock System.
          b.Refer to Door Schedule and Hardware Groups for control, locking/latching and opening rating requirements.
          c.Audit Trail in lock of last 500 entries, including time, date and card identification.
          d.Flash memory for future upgrades.
          e.Up to 250 "look ahead."
          f.Office/Passage Function by card or automatic by time for offices, entry doors or hospitality suite.
          g.Four standard AA alkaline batteries.
          h.Non-volatile memory-lock shall not lose program even if the batteries are removed. Deadbolt override cards for emergency level and guest cards (programmable).
          i.Low battery indicator.
          j.Multiple technology reader including: magstripe card, memory chip card, secured memory chip card, smart MPCOS (EMV standard) cards.
          k.Online revalidator.
          3.Card function shall include the following:
          a.5000 different master cards.
          b.Reusable ABA (American Banking Association) standard magstripe cards for guest, microprocessor smart cards (GEMTESA) for the staff.
          c.Staff cards shall be programmed to be valid only during shifts (200 timetables).
          d.All cards shall be time limited.
          e.Suite cards shall access multiple rooms.
          f.Guest card shall be programmed to operate up to 4 rooms.
          g.Staff cards shall be individualized to identify individual cardholder via lock audit.
 
          B.HT28/HT ADVANCE Smart Front Desk System:
          1.Software shall be installed in system manufacturer approved computer and shall be interfaced with the hotel property management system. System shall have the following:
          a.Password access to host computer.
          b.Transaction log of last 90 days on host computer.
          c.Back-up power supply/surge protector.
          d.Group check-in.
          e.Programming of cards for advanced check-in.
          f.Encoder shall be either insertion or motor driven.
          g.Encoder shall erase, encode and validate cards.
          h.Encoder shall be able to "read a card."
          i.Encoder shall store key codes and keep back-up transaction of card in case of host computer breakdown.
          j.Back-up cards in case of catastrophic power failure.
          k.Portable programmer, password protected.
          l.Perform diagnostic check.
          m.Interrogate up to last 500 entries, including time, date and card identification.
          n.TCP/IP Interface.
 
          C.Elevator and Wall Reader: Elevator, wall reader and verifier shall be individual and time specific in foyer mode and will retain memory of last 500 entries in selective mode.
          ** NOTE TO SPECIFIER ** Delete system not required.
 
          2.4HT24w LOCKING SYSTEM
 
          A.System Functions:
          1.Keying function: Locks shall be opened by a correctly coded card, upon removal after insertion. Use of a newly issued card shall automatically re-key the lock and void the previous card, and guest cards shall additionally self-cancel by date and time automatically. Perimeter door reader shall allow authorized guest cards.
          2.Lock function shall provide the following:
          a.Refer to Door Schedule and Hardware Groups for control, locking/latching and opening rating requirements.
          b.Low battery indicator.
          c.Exterior door applications shall have special weather protection package.
          d.Audit Trail in lock of last 500 entries, including time, date and card identification.
          e.Up to 250 "look ahead."
          f.Office/Passage Function by card or automatic by time for offices, entry doors or hospitality suite.
          g.Four standard AA alkaline batteries.
          h.Non-volatile memory-lock shall not lose program even if the batteries are removed.
          3.Card function shall include the following:
          a.5000 total masters.
          b.Reusable ABA (American Banking Association) standard magstripe cards for guest.
          c.Staff cards shall be programmed to be valid only during shifts.
          d.Cards shall be time limited.
          e.Suite cards shall access multiple rooms.
          f.Guest card shall be programmed to operate up to 4 rooms.
          g.Staff cards shall be individualized to identify individual cardholder via lock audit.
 
          B.HT24w Front Desk System:
          1.Software shall be installed in manufacturer approved computer and shall be interfaced with the hotel property management system. System shall have the following:
          a.Password access to host computer.
          b.Transaction log of last 90 days on host computer.
          c.Back-up power supply/surge protector.
          d.Group check-in.
          e.Programming of cards for advanced check-in.
          f.Encoder shall be either insertion or motor driven.
          g.Encoder shall erase, encode and validate cards.
          h.Encoder shall be able to "read a card."
          i.Encoder shall store key codes and keep back-up transaction of card in case of host computer breakdown.
          j.Back-up cards in case of catastrophic power failure.
          k.Password protected portable programmer.
          l.Perform diagnostic check.
          m.Interrogate up to last 100 entries, including time, date and card identification.
 
          C.Elevator and Wall Reader: Elevator, wall reader and verifier shall be individual and time specific in foyer mode and will retain memory of last 500 entries in selective mode.
          ** NOTE TO SPECIFIER ** Delete system not required.
 
          2.5HT24w/HT ADVANCE LOCKING SYSTEM
 
          A.System Functions:
          1.Keying function: Locks shall be opened by a correctly coded card, upon removal after insertion. Use of a newly issued card shall automatically re-key the lock and void the previous card, and guest cards shall additionally self-cancel by date and time automatically. Perimeter door reader shall allow authorized guest cards.
          2.Lock function shall provide the following:
          a.HT24 and/or HT Advance magnetic stripe lockset to be used with the HT24W Lock System.
          b.Refer to Door Schedule and Hardware Groups for control, locking/latching and opening rating requirements.
          c.Low battery indicator.
          d.Exterior door applications shall have special weather protection package.
          e.Audit Trail in lock of last 500 entries, including time, date and card identification.
          f.Up to 250 "look ahead."
          g.Office/Passage Function by card or automatic by time for offices, entry doors or hospitality suite.
          h.Four standard AA alkaline batteries.
          i.Non-volatile memory-lock shall not lose program even if the batteries are removed.
          3.Card function shall include the following:
          a.5000 total masters.
          b.Reusable ABA (American Banking Association) standard magstripe cards for guest.
          c.Staff cards shall be programmed to be valid only during shifts.
          d.Cards shall be time limited.
          e.Suite cards shall access multiple rooms.
          f.Guest card shall be programmed to operate up to 4 rooms.
          g.Staff cards shall be individualized to identify individual cardholder via lock audit.
 
          B.HT24w/HT ADVANCE Front Desk System:
          1.Software shall be installed in manufacturer approved computer and shall be interfaced with the hotel property management system. System shall have the following:
          a.Password access to host computer.
          b.Transaction log of last 90 days on host computer.
          c.Back-up power supply/surge protector.
          d.Group check-in.
          e.Programming of cards for advanced check-in.
          f.Encoder shall be either insertion or motor driven.
          g.Encoder shall erase, encode and validate cards.
          h.Encoder shall be able to "read a card."
          i.Encoder shall store key codes and keep back-up transaction of card in case of host computer breakdown.
          j.Back-up cards in case of catastrophic power failure.
          k.Password protected portable programmer.
          l.Perform diagnostic check.
          m.Interrogate up to last 500 entries, including time, date and card identification.
 
          C.Elevator and Wall Reader: Elevator, wall reader and verifier shall be individual and time specific in foyer mode and will retain memory of last 500 entries in selective mode.
          ** NOTE TO SPECIFIER ** Delete system not required.
 
          2.6HT22 ELECTRONIC LOCKING SYSTEM
 
          A.System Functions:
          1.Keying function: Locks shall be opened by a correctly coded card, upon removal after insertion. Use of a newly issued card shall automatically re-key the lock and void the previous card, and guest cards shall additionally self-cancel by date and time automatically. Perimeter door reader shall allow authorized guest cards. Cancelled card shall not access perimeter reader.
          2.Lock function shall provide the following:
          3.HT24 and/or HT Advance magnetic stripe lockset to be used with the HT28 Smart Lock System.
          a.Refer to Door Schedule and Hardware Groups for control, locking/latching and opening rating requirements.
          b.Audit Trail in lock of last 100 entries, including time, date and card identification.
          c.Up to 250 "look ahead."
          d.Office/Passage Function by card or automatic by time for offices, entry doors or hospitality suite.
          e.Four standard AA alkaline batteries.
          f.Non-volatile memory-lock shall not lose program even if the batteries are removed.
          g.15 levels per lock; 100 total master types.
          h.Low battery indicator.
          4.Card function shall include the following:
          a.All cards shall be time limited.
          b.Reusable ABA (American Banking Association) standard mag-stripe cards for guest.
          c.Staff cards shall be programmed to be valid only during shifts.
          d.Suite cards shall access multiple rooms.
          e.Guest card shall be programmed to operate up to 3 rooms.
 
          2.7HT22 Front Desk System:
 
          A.Microprocessor based Front Desk Console shall have the following:
          1.Password access to host computer.
          2.Transaction log of last 5000 transactions on host computer.
          3.Encoder shall be either insertion or motor driven.
          4.Encoder shall encode and validate cards.
          5.Encoder shall be able to "read a card."
          6.Back-up cards in case of catastrophic power failure.
          7.Portable programmer, including password protected and shall be able to program up to 500 locks. Shall be separate from the Front Desk Controller HT22.
          a.Set time clock.
          b.Perform diagnostic check.
          c.Interrogate up to last 100 entries, including time, date and card identification.
          8.Front Desk Controller shall have "Hot" keys for front desk check-in type function.
          9.Front Desk Controller shall have capacity of adding up to 7 auxiliary stations that communicate with Primary Front Desk Controller in order to prevent double issuing keys for rooms.
          10.Networked system shall support up to 8 stations and 8 online readers.
          11.Support up to 500 rooms.
 
          2.8Wall Reader: Wall reader shall be individual and time specific. Provide power with battery back-up.
 
          2.9TRIM SETS
          ** NOTE TO SPECIFIER ** Delete custom trim not required. Retrofitting OS Locks to competitor's lock installations may involve special cover plates to hide existing holes in the door.
 
          A.Trim: Custom configuration based on project conditions as acceptable to the Architect.
 
          2.10HANDLE SETS
          ** NOTE TO SPECIFIER ** Delete handle sets not required
 
          A.Existing removable handles shall be compatible with the locks.
 
          B.Non-removable "DIN" Handle:
          1.DIN handles are used they must be installed during the manufacturing process and should not be removed or replaced at a customer site.
 
          C.Style:
          ** NOTE TO SPECIFIER ** Delete handle style not required
          1.Granada style.
          2.Barcelona style.
          3.Knob style.
          4.Toledo style.
          5.Jerez style.
          6.Seville style.
          7.Wing style.
 
          D.Custom Design Handle: Refer to drawings.
 
          2.11FINISHES
          ** NOTE TO SPECIFIER ** Delete lock finishes not required.
 
          A.Lock Handle:
          1.Satin Brass.
          2.Satin Chrome.
          3.Antique Brass.
          4.Polished Brass.
          5.Polished Chrome.
          6.Dark Bronze Powder Coat.
          7.Satin Nickel.
          8.Black Powder Coat.
          ** NOTE TO SPECIFIER ** Delete trim finish not required.
 
          B.Trim:
          1.Satin Brass.
          2.Satin Chrome.
          3.Antique Brass.
          4.Polished Brass.
          5.Polished Chrome.
          6.Dark Bronze Powder Coat.
          7.Satin Nickel.
          8.Black Powder Coat.
          ** NOTE TO SPECIFIER ** The Gold Series was designed to offer a choice of insert panels including gold, silver, ceramic, ivory, marble, oak, walnut, cherry or custom colors. Delete finish not required.
          9.Silver.
          10.Ceramic.
          11.Ivory.
          12.Marble.
          13.Oak.
          14.Walnut.
          15.Cherry.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Compliance: Comply with manufacturer's [ Product Data ], including product technical bulletins, product catalogue installation instructions and product carton instructions for installation.
          1.Templates: After approval of shop drawings, furnish lock templates to door and frame manufacturer for fabrication.
 
          B.Site Verification of Conditions: Verify substrate conditions are acceptable for product installation in accordance with manufacturer's instructions.
          1.Verify doors and areas where equipment is to be installed are in compliance with electronic locking system manufacturer's requirements.
 
          C.Do not begin installation until areas, supporting construction and substrates have been properly prepared.
 
          D.If preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Electronic Locking System Installation:
          1.Guest doors: Install electronic lock units at the locations as scheduled.
          2.Back of house doors: Install electronic lock units at the locations as scheduled.
          3.Egress doors: Install electronic locking system on egress doors in compliance with regulatory agency requirement for emergency operation and latching.
          4.Rated doors: Install electronic locking system on rated doors in compliance with regulatory agency requirement for rated assembly.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          3.4FIELD QUALITY REQUIREMENTS
 
          A.Manufacturer's Field Services: Provide manufacturer's field service consisting of product use recommendations and periodic site visit for inspection of product installation in accordance with manufacturer's instructions.
 
          3.5ADJUSTING
 
          A.Adjusting: Check and adjust operation of lock units in place, to ensure proper latching and locking. Replace units if any are not fully functional as received.
 
          3.6CLEANING
 
          A.Cleaning: Remove temporary coverings and protection of adjacent work areas. Repair or replace damaged installed products. Clean installed products in accordance with manufacturer's instructions prior to Owner's acceptance. Remove construction debris from project site and legally dispose of debris.
 
          3.7PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.8OWNER'S INSTRUCTION
 
          A.Instruct Owner's personnel in operation and maintenance of installed units.
 
          B.Provide instruction to ensure that the electronic lock system is operated properly. Training shall be accomplished before Owner's personnel operate the system, and shall occur at the site of the project. Include training of managers, front desk, maintenance, security, housekeeping and other staff personnel as identified.
 
         
END OF SECTION