MasterFormat: 95
Download this Door Hardware Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Tempo Hardware, Inc. Door Hardware
 
         
SECTION 08710
 
         
 
         
DOOR HARDWARE
 
         
 
         
          ** NOTE TO SPECIFIER ** Tempo Hardware, Inc.; Door Hardware.
.
This section is based on the products of Tempo Hardware, Inc., which is located at:
1455 E. Francis St..
Ontario, CA 91761.
Toll Free Tel: (877) 468-3676.
Tel: (909) 930-1898.
Fax: (909) 673-0881.
Email: info@tempohardware.com.
Web: www.tempohardware.com.
.
The headquarters of Tempo Hardware in the United States is located in Ontario, California. We are one of the largest hinge suppliers in North America with over 1,000,000 sq ft of hardware products strategically located among three distribution centers in Ontario, Detroit, and Memphis.
.
We offer a wide selection of hinges for commercial and residential applications as well as other products for the door industry. Tempo hinges are constructed with the finest materials available and manufactured in our own state-of-the-art facilities.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Hinges.
 
          B.Bi-fold Door Hardware.
 
          C.Bi-fold Door Tracks
 
          D.Ball Catches.
 
          E.Peep Sights.
 
          F.Security Hardware.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05100 - Structural Metal Framing: Door Frames.
 
          B.Section 06100 - Rough Carpentry: Door Frames.
 
          C.Section 08100 - Metal Doors and Frames: Metal Doors.
 
          D.Section 08200 - Wood and Plastic Doors.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI A156.1 - American National Standard for Butts and Hinges.
 
          B.ANSI A156.18 - Materials and Finishes.
 
          C.ASTM A480/A480M - Standard Specification for Flat-Rolled Stainless and Heat-Resisting Steel Plate, Sheet, and Strip.
 
          D.ASTM A653/A653M - Standard Specification for Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvanized) by the Hot-Dip Process.
 
          E.ASTM A666 - Standard Specification for Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar.
 
          F.NFPA 80 - Standard for Fire Doors and Fire Windows.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: For each unit specified, submit drawings depicting plan, section, and elevation views as necessary to determine product differences and facilitate proper design and installation procedures.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each hinge specified, a sample of each, representing manufacturer's full range of available finishes and accessories.
 
          E.Verification Samples: Provide operating units of each style hinge specified.
          1.Verification samples shall be actual-size units.
          2.Verification samples will be returned to manufacturer's representative at project closeout.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Tempo Hardware, Inc., which is located at: 1455 E. Francis St. ; Ontario, CA 91761; Toll Free Tel: 877-468-3676; Tel: 909-930-1898; Fax: 909-673-0881; Email: request info; Web: www.tempohardware.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Retain only items required on this project. Delete the entire next article if General Residential Application Hinges are not specified.
 
          2.2GENERAL RESIDENTIAL APPLICATION HINGES
 
          A.Residential Weight Pin and Barrel Pin Hinge - 5/8 Inch (15mm) Radius Corners:
          ** NOTE TO SPECIFIER ** Select Hinge Size. Delete two of the next three paragraphs.
          1.Size: TP11 - 3 inch by 3 inch (76mm x 76mm), 0.079 inch (2mm) thickness.
          2.Size: TP21 - 3 1/2 inch by 3 1/2 inch (89mm x 89mm), 0.087 inch (2.2mm) thickness.
          3.Size: TP31 - 4 inch by 4 inch (102mm x 102mm), 0.087 inch (2.2mm) thickness.
          4.Knuckle Count: (5) - 3 x 2.
          5.Swaging: 1/16 inch (1.6mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          6.Material: Steel.
          7.Material: Solid Brass.
          8.Material: Stainless Steel.
          ** NOTE TO SPECIFIER ** Select Pin Type. Non-removable pin only available on 4 inch by 4 inch (TP31) model. Delete one of the next two paragraphs.
          9.Pin: 0.234 inch (6mm) diameter; Removable.
          10.Pin: 0.234 inch (6mm) diameter; Non-removable.
          ** NOTE TO SPECIFIER ** Select bearing type. Ball bearing only available in 3 1/2 inch by 3 1/2 inch (TP21) and 4 inch by 4 inch (TP31) sizes. Delete one of the next two paragraphs.
          11.Bearing: Plain Bearing.
          12.Bearing: Ball Bearing.
          ** NOTE TO SPECIFIER ** Select Screw Count. Only 4 x 4 hinges use 8 screws. All others require 6. Delete one of the next two paragraphs.
          13.Screws: #9 x 3/4 inch (19mm) Wood - 6 per hinge on 3.5 inch.
          14.Screws: #9 x 3/4 inch (19mm) Wood - 8 per hinge on 4 inch.
 
          B.Residential Weight Pin and Barrel Pin Hinge - 1/4 Inch (6mm) Radius Corners:
          ** NOTE TO SPECIFIER ** Select Hinge Size. Delete one of the next two paragraphs.
          1.Size: TP21 - 3 1/2 inch by 3 1/2 inch (89mm x 89mm), 0.087 inch (2.2mm) thickness.
          2.Size: TP31 - 4 inch by 4 inch (102mm x 102mm), 0.087 inch (2.2mm) thickness.
          3.Knuckle Count: (5) - 3 x 2.
          4.Swaging: 1/16 inch (1.6mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          5.Material: Steel.
          6.Material: Solid Brass.
          7.Material: Stainless Steel.
          ** NOTE TO SPECIFIER ** Select Pin Type. Non-removable pin only available on 4 inch by 4 inch (TP31) model. Delete one of the next two paragraphs.
          8.Pin: 0.234 inch (6mm) diameter; Removable.
          9.Pin: 0.234 inch (6mm) diameter; Non-removable.
          ** NOTE TO SPECIFIER ** Select bearing type. Ball bearing only available in 4 inch by 4 inch (TP31) sizes. Delete one of the next two paragraphs.
          10.Bearing: Plain Bearing.
          11.Bearing: Ball Bearing.
          ** NOTE TO SPECIFIER ** Select Screw Count. Only 4 x 4 hinges use 8 screws. All others require 6. Delete one of the next two paragraphs.
          12.Screws: #9 x 3/4 inch (19mm) Wood - 6 per hinge.
          13.Screws: #9 x 3/4 inch (19mm) Wood - 8 per hinge.
 
          C.Residential Weight Pin and Barrel Pin Hinge - Square Corners:
          ** NOTE TO SPECIFIER ** Select Hinge Size. Delete one of the next two paragraphs.
          1.Size: TP21 - 3 1/2 inch by 3 1/2 inch (89mm x 89mm), 0.087 inch (2.2mm) thickness.
          2.Size: TP31 - 4 inch by 4 inch (102mm x 102mm), 0.087 inch (2.2mm) thickness.
          3.Knuckle Count: (5) - 3 x 2.
          4.Swaging: 1/16 inch (1.6mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          5.Material: Steel.
          6.Material: Solid Brass.
          7.Material: Stainless Steel.
          8.Pin: 0.234 inch (6mm) diameter; Removable.
          9.Bearing: Plain Bearing.
          ** NOTE TO SPECIFIER ** Select Screw Count. Only 4 x 4 hinges use 8 screws. All others require 6. Delete one of the next two paragraphs.
          10.Screws: #9 x 3/4 inch (19mm) Wood - 6 per hinge.
          11.Screws: #9 x 3/4 inch (19mm) Wood - 8 per hinge.
 
          D.Residential Weight Pin and Barrel Pin Hinge - Square / 5/8 Inch (15mm) Radius Corners:
          ** NOTE TO SPECIFIER ** Select Hinge Size. Delete two of the next three paragraphs.
          1.Size: TP12 - 3 inch by 3 3/16 inch (76mm x 81mm), 0.079 inch (2mm) thickness.
          2.Size: TP22 - 3 1/2 inch by 3 11/16 inch (89mm x 94mm), 0.087 inch (2.2mm) thickness.
          3.Size: TP52 - 4 inch by 4 inch (102mm x 102mm), 0.098 inch (2.5mm) thickness.
          4.Knuckle Count: (5) - 3 x 2.
          5.Swaging: 1/16 inch (1.6mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge feature. Features only available on (TP31) 4 inch by 4 inch models. Delete one or both of the next two paragraphs.
          6.Feature: Self Aligning Tabs.
          7.Feature: Safety Buckle.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          8.Material: Steel.
          9.Material: Solid Brass.
          10.Material: Stainless Steel.
          ** NOTE TO SPECIFIER ** Select Pin Type. Non-removable pin only available on 4 inch by 4 inch (TP31) model. Delete one of the next two paragraphs.
          11.Pin: 0.234 inch (6mm) diameter; Removable.
          12.Pin: 0.234 inch (6mm) diameter; Non-removable.
          13.Bearing: Plain Bearing.
          ** NOTE TO SPECIFIER ** Select Screw Count. Only 4 x 4 hinges use 8 screws. All others require 6. Delete one of the next two paragraphs.
          14.Screws: #9 x 3/4 inch (19mm) Wood - 6 per hinge.
          15.Screws: #9 x 3/4 inch (19mm) Wood - 8 per hinge.
 
          E.Residential Weight Reversible Pin and Barrel Pin Hinge:
          ** NOTE TO SPECIFIER ** Select Hinge Size. Delete one of the next two paragraphs.
          1.Size: TP24 - 3 1/2 inch by 3 1/2 inch (89mm x 89mm), 0.087 inch (2.2mm) thickness.
          2.Size: TP34 - 4 inch by 4 inch (102mm x 102mm), 0.087 inch (2.2mm) thickness.
          ** NOTE TO SPECIFIER ** Select hinge corner radius. Delete one of the next two paragraphs.
          3.Corner Radius: 5/8 inch (15mm).
          4.Corner Radius: 1/4 inch (6mm).
          5.Knuckle Count: (6) - 3 x 3.
          6.Swaging: 1/16 inch (1.6mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          7.Material: Steel.
          8.Material: Solid Brass.
          9.Material: Stainless Steel.
          10.Pin: 0.234 inch (6mm) diameter; Removable.
          ** NOTE TO SPECIFIER ** Select bearing type. Delete one of the next two paragraphs.
          11.Bearing: Plain Bearing.
          12.Bearing: Ball Bearing.
          ** NOTE TO SPECIFIER ** Select Screw Count. Only 4 x 4 hinges use 8 screws. All others require 6. Delete one of the next two paragraphs.
          13.Screws: #9 x 3/4 inch (19mm) Wood - 6 per hinge.
          14.Screws: #9 x 3/4 inch (19mm) Wood - 8 per hinge.
 
          F.Heavy Weight Pin and Barrel Pin Hinge - 5/8 Inch (15mm) Radius Corners:
          1.Size: TP70 - 4 inch by 4 inch (102mm x 102mm), 0.130 inch (3.3mm) thickness.
          2.Knuckle Count: (5) - 3 x 2.
          3.Swaging: 1/16 inch (1.6mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          4.Material: Steel.
          5.Material: Solid Brass.
          6.Material: Stainless Steel.
          ** NOTE TO SPECIFIER ** Select Pin Type. Delete one of the next two paragraphs.
          7.Pin: 0.264 inch (6.7mm) diameter; Removable.
          8.Pin: 0.264 inch (6.7mm) diameter; Non-removable.
          9.Bearing: Ball Bearing.
          ** NOTE TO SPECIFIER ** Select Screw Type. Delete one of the next two paragraphs.
          10.Screws: #10 x 1/2 inch (13mm) Machine - 8 per hinge.
          11.Screws: #10 x 3/4 inch (19mm) Wood - 8 per hinge.
 
          G.Residential Weight Spring Hinge - 5/8 Inch (15mm) Radius Corners:
          ** NOTE TO SPECIFIER ** Select Hinge Size. Delete two of the next three paragraphs.
          1.Size: TP79 - 3 1/2 inch by 3 1/2 inch (89mm x 89mm), 0.098 inch (2.5mm) thickness.
          2.Size: TP80 - 4 inch by 4 inch (102mm x 102mm), 0.098 inch (2.5mm) thickness.
          3.Size: TP81 - 4 inch by 3 15/16 inch (102mm x 100mm), 0.098 inch (2.5mm) thickness.
          4.Swaging: 1/32 inch (0.8mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          5.Material: Steel.
          6.Material: Solid Brass.
          7.Material: Stainless Steel.
          ** NOTE TO SPECIFIER ** Select Screw Count / Type. Only 3 1/2 x 3 1/2 hinges use 6 screws. All others require 8. Delete two of the next three paragraphs.
          8.Screws: #10 x 1/2 inch (13mm) Machine - 6 per hinge.
          9.Screws: #10 x 3/4 inch (19mm) Wood - 6 per hinge.
          10.Screws #10 x 1/2 inch (13mm) Machine - 8 per hinge.
          11.Screws: #10 x 3/4 inch (19mm) Wood - 8 per hinge.
          ** NOTE TO SPECIFIER ** Retain only items required on this project. Delete the entire next article if Special Application Hinges are not specified.
 
          2.3SPECIAL APPLICATION HINGES
 
          A.Fiberglass Door Pin and Barrel Pin Hinge:
          1.Size: TP58 - 4 inch by 4 1/4 inch (102mm x 108mm), 0.098 inch (2.5mm) thickness.
          2.Knuckle Count: (5) - 3 x 2.
          3.Corners: Square Corners / 5/8 Inch (15mm) Radius Corners.
          4.Swaging: 1/16 inch (1.6mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          5.Material: Steel.
          6.Material: Solid Brass.
          7.Material: Stainless Steel.
          ** NOTE TO SPECIFIER ** Select Pin Type. Delete one of the next two paragraphs.
          8.Pin: 0.234 inch (6mm) diameter; Removable.
          9.Pin: 0.234 inch (6mm) diameter; Non-removable.
          10.Bearing: Plain Bearing.
          11.Screws: #10 x 3/4 inch (19mm) Wood - 8 per hinge.
 
          B.Benchmark Door Pin and Barrel Pin Hinge:
          1.Size: TP63 - 4 inch by 4 inch (102mm x 102mm), 0.098 inch (2.5mm) thickness.
          2.Knuckle Count: (5) - 3 x 2.
          3.Corners: 5/8 Inch (15mm) Radius Corners.
          4.Swaging: 1/32 inch (0.8mm) clearance between leaves.
          5.Feature: Safety Buckle.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          6.Material: Steel.
          7.Material: Solid Brass.
          8.Material: Stainless Steel.
          9.Pin: 0.234 inch (6mm) diameter; Removable.
          10.Bearing: Plain Bearing.
          11.Screws: #10 x 3/4 inch (19mm) Wood - 8 per hinge.
 
          C.Castlegate Door Pin and Barrel Pin Hinge:
          ** NOTE TO SPECIFIER ** Select Hinge Size. Delete one of the next two paragraphs.
          1.Size: TP35 - 4 inch by 4 inch (102mm x 102mm), 0.087 inch (2.2mm) thickness.
          2.Size: TP60 - 4 inch by 4 inch (102mm x 102mm), 0.098 inch (2.5mm) thickness.
          3.Size: TP011 - Raised Barrel 4 inch by 4 inch (102mm x 102mm), 0.098 inch (2.5mm) thickness.
          4.Knuckle Count: (5) - 3 x 2.
          5.Corners: Square Corners / 5/8 Inch (15mm) Radius Corners.
          6.Swaging: 1/32 inch (0.8mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge feature. Safety Buckle only available on (TP35) 4 inch by 4 inch model. Delete one or both of the next two paragraphs.
          7.Feature: Self Aligning Tabs.
          8.Feature: Safety Buckle.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          9.Material: Steel.
          10.Material: Solid Brass.
          11.Material: Stainless Steel.
          ** NOTE TO SPECIFIER ** Select Pin Type. Delete one of the next two paragraphs.
          12.Pin: 0.234 inch (6mm) diameter; Removable.
          13.Pin: 0.234 inch (6mm) diameter; Non-removable.
          ** NOTE TO SPECIFIER ** Select bearing type. Ball bearing only available in 4 inch by 4 inch (TP60) size. Delete one of the next two paragraphs.
          14.Bearing: Plain Bearing.
          15.Bearing: Ball Bearing.
          16.Screws: #10 x 3/4 inch (19mm) Wood - 8 per hinge.
 
          D.Johnson Door Pin and Barrel Pin Hinge:
          1.Size: TP50 - 4 inch by 4 inch (102mm x 102mm), 0.098 inch (2.5mm) thickness.
          2.Knuckle Count: (5) - 3 x 2.
          3.Corners: Square Corners / 5/8 Inch (15mm) Radius Corners.
          4.Swaging: 1/16 inch (1.6mm) clearance between leaves.
          5.Feature: Safety Buckle.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          6.Material: Steel.
          7.Material: Solid Brass.
          8.Material: Stainless Steel.
          9.Pin: 0.234 inch (6mm) diameter; Removable.
          10.Bearing: Plain Bearing.
          11.Screws: #10 x 3/4 inch (19mm) Wood - 8 per hinge.
 
          E.Kolbe and Kolbe Door Pin and Barrel Pin Hinge:
          1.Size: TP67 - 4 inch by 4 inch (102mm x 102mm), 0.098 inch (2.5mm) thickness.
          2.Knuckle Count: (5) - 3 x 2.
          3.Corners: 5/8 Inch (15mm) Radius Corners.
          4.Swaging: 1/32 inch (0.8mm) clearance between leaves.
          5.Feature: Safety Buckle.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          6.Material: Steel.
          7.Material: Solid Brass.
          8.Material: Stainless Steel.
          9.Pin: 0.234 inch (6mm) diameter; Removable.
          10.Bearing: Plain Bearing.
          11.Screws: #10 x 3/4 inch (19mm) Wood - 8 per hinge.
 
          F.Pease / Pella Door Pin and Barrel Pin Hinge:
          1.Size: TP65 - 4 inch by 4 inch (102mm x 102mm), 0.098 inch (2.5mm) thickness.
          2.Knuckle Count: (5) - 3 x 2.
          3.Corners: 5/8 Inch (15mm) Radius Corners.
          4.Swaging: 1/32 inch (0.8mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          5.Material: Steel.
          6.Material: Solid Brass.
          7.Material: Stainless Steel.
          8.Pin: 0.234 inch (6mm) diameter; Removable.
          9.Bearing: Plain Bearing.
          10.Screws: #10 x 3/4 inch (19mm) Wood - 8 per hinge.
 
          G.Stanley Door Pin and Barrel Pin Hinge:
          1.Size: TP36 - 4 inch by 3 15/16 inch (102mm x 100mm), 0.087 inch (2.2mm) thickness.
          2.Knuckle Count: (5) - 3 x 2.
          3.Corners: Square Corners / 5/8 Inch (15mm) Radius Corners.
          4.Swaging: 1/16 inch (1.6mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          5.Material: Steel.
          6.Material: Solid Brass.
          7.Material: Stainless Steel.
          ** NOTE TO SPECIFIER ** Select Pin Type. Delete one of the next two paragraphs.
          8.Pin: 0.234 inch (6mm) diameter; Removable.
          9.Pin: 0.234 inch (6mm) diameter; Non-removable.
          ** NOTE TO SPECIFIER ** Select bearing type. Delete one of the next two paragraphs.
          10.Bearing: Plain Bearing.
          11.Bearing: Ball Bearing.
          12.Screws: #9 x 3/4 inch (19mm) Wood - 8 per hinge.
 
          H.Therma-Tru Door Pin and Barrel Pin Hinge:
          1.Size: TP59 - 4 inch by 4 inch (102mm x 102mm), 0.098 inch (2.5mm) thickness.
          2.Knuckle Count: (5) - 3 x 2.
          3.Corners: Square Corners / 5/8 Inch (15mm) Radius Corners.
          4.Swaging: 1/16 inch (1.6mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          5.Material: Steel.
          6.Material: Solid Brass.
          7.Material: Stainless Steel.
          ** NOTE TO SPECIFIER ** Select Pin Type. Delete one of the next two paragraphs.
          8.Pin: 0.234 inch (6mm) diameter; Removable.
          9.Pin: 0.234 inch (6mm) diameter; Non-removable.
          10.Bearing: Plain Bearing.
          11.Screws: #10 x 3/4 inch (19mm) Wood - 8 per hinge.
 
          I.Timely Door Pin and Barrel Pin Hinge:
          ** NOTE TO SPECIFIER ** Select Hinge Size. Delete one of the next two paragraphs.
          1.Size: TP25 - 3 1/2 inch by 3 1/2 inch (89mm x 89mm), 0.087 inch (2.2mm) thickness.
          2.Size: TP33 - 4 inch by 4 inch (102mm x 102mm), 0.087 inch (2.2mm) thickness.
          3.Knuckle Count: (5) - 3 x 2.
          4.Corners: 1/4 Inch (6mm) Radius Corners.
          5.Swaging: 1/16 inch (1.6mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          6.Material: Steel.
          7.Material: Solid Brass.
          8.Material: Stainless Steel.
          9.Pin: 0.234 inch (6mm) diameter; Removable.
          10.Bearing: Plain Bearing.
          ** NOTE TO SPECIFIER ** Select Screw Count / Type. 3 1/2 x 3 1/2 hinges use #10 screws, 4 x 4 hinges use #12 screws. Delete three of the next four paragraphs.
          11.Screws: #10 x 1/2 inch (13mm) Machine - 6 per hinge.
          12.Screws: #10 x 3/4 inch (19mm) Wood - 6 per hinge.
          13.Screws: #12 x 1/2 inch (13mm) Machine - 8 per hinge.
          14.Screws: #12 x 1 1/4 inch (38mm) Wood - 4 per hinge.
          ** NOTE TO SPECIFIER ** Retain only items required on this project. Delete the entire next article if General Commercial Application Hinges are not specified.
 
          2.4GENERAL COMMERCIAL APPLICATION HINGES
 
          A.Standard Weight Pin and Barrel Pin Hinge:
          ** NOTE TO SPECIFIER ** Select Hinge Size. Delete five of the next six paragraphs.
          1.Size: 3 1/2 inch by 3 1/2 inch (89mm x 89mm), 0.118 inch (3mm) thickness.
          2.Size: 4 inch by 4 inch (102mm x 102mm), 0.130 inch (3.3mm) thickness.
          3.Size: 4 1/2 inch by 4 inch (115mm x 102mm), 0.134 inch (3.4mm) thickness.
          4.Size: 4 1/2 inch by 4 1/2 inch (115mm x 115mm), 0.134 inch (3.4mm) thickness.
          5.Size: 5 inch by 4 1/2 inch (127mm x 115mm), 0.146 inch (3.7mm) thickness.
          6.Size: 5 inch by 5 inch (127mm x 127mm), 0.146 inch (3.7mm) thickness.
          ** NOTE TO SPECIFIER ** Select corner type. Delete one of the next two paragraphs.
          7.Corners: Square.
          8.Corners: 1/4 Inch (6mm) radius.
          9.Knuckle Count: (5) - 3 x 2.
          10.Swaging: 1/16 inch (1.6mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          11.Material: Steel.
          12.Material: Solid Brass.
          13.Material: Stainless Steel.
          ** NOTE TO SPECIFIER ** Select Pin Type. Non-Removable Pin not available in 3 1/2 x 3 1/2. Delete one of the next two paragraphs.
          14.Pin: 0.234 inch (6mm) diameter; Removable.
          15.Pin: 0.234 inch (6mm) diameter; Non-removable.
          ** NOTE TO SPECIFIER ** Select Bearing Type. Delete one of the next two paragraphs.
          16.Bearing: Plain Bearing.
          17.Bearing: Ball Bearing.
          ** NOTE TO SPECIFIER ** Select Screw Count / Type. Only 3 1/2 x 3 1/2 hinges use 6 screws. All others require 8. Delete three of the next four paragraphs.
          18.Screws: #10 x 1 inch (24mm) Wood - 6 per hinge.
          19.Screws: #10 x1/2 inch (12mm) Machine - 6 per hinge.
          20.Screws: #12 x 1/2 inch (12mm) Machine - 8 per hinge.
          21.Screws: #12 x 1 1/4 inch (38mm) Wood - 8 per hinge.
          ** NOTE TO SPECIFIER ** Insert the 5 digit model number from the Tempo catalog based on options selected. Delete if model number is not required.
          22.Model: 0179, BB0179, 0191, BB0191.
 
          B.Heavy Weight Pin and Barrel Pin Hinge:
          ** NOTE TO SPECIFIER ** Select Hinge Size. Delete one of the next two paragraphs.
          1.Size: 4 1/2 inch by 4 1/2 inch (115mm x 115mm), 0.180 inch (4.6mm) thickness.
          2.Size: 5 inch by 4 1/2 inch (127mm x 115mm), 0.190 inch (4.8mm) thickness.
          3.Corners: 1/4 Inch (6mm) radius.
          4.Knuckle Count: (5) - 3 x 2.
          5.Swaging: 1/16 inch (1.6mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          6.Material: Steel.
          7.Material: Solid Brass.
          8.Material: Stainless Steel.
          ** NOTE TO SPECIFIER ** Select Pin Type. Delete one of the next two paragraphs.
          9.Pin: 0.234 inch (6mm) diameter; Removable.
          10.Pin: 0.234 inch (6mm) diameter; Non-removable.
          11.Bearing: Ball Bearing.
          ** NOTE TO SPECIFIER ** Select Screw Type. Delete one of the next two paragraphs.
          12.Screws: #12 x 1/2 inch (12mm) Wood - 8 per hinge.
          13.Screws: #12 x 1 1/4 inch (38mm) Machine - 8 per hinge.
          ** NOTE TO SPECIFIER ** Insert the 5 digit model number from the Tempo catalog based on options selected. Delete if model number is not required.
          14.Model: BB0168, BB0199.
 
          C.Commercial Spring Hinge:
          1.Size: 4 1/2 inch by 4 inch (115mm x 102mm), 0.134 inch (3.4mm) thickness.
          2.Corners: 1/4 Inch (6mm) radius.
          3.Swaging: 1/32 inch (0.8mm) clearance between leaves.
          ** NOTE TO SPECIFIER ** Select hinge material. Delete two of the next three paragraphs.
          4.Material: Steel.
          5.Material: Solid Brass.
          6.Material: Stainless Steel.
          ** NOTE TO SPECIFIER ** Select Screw Type. Delete two of the next three paragraphs.
          7.Screws: #12 x 1/2 inch (13mm) Machine - 8 per hinge.
          8.Screws: #12 x 1-1/4 inch (32mm) Wood - 8 per hinge.
          ** NOTE TO SPECIFIER ** Insert the 5 digit model number from the Tempo catalog based on options selected. Delete if model number is not required.
          9.Model: SPR0200, SPR0100.
          ** NOTE TO SPECIFIER ** Retain only items required on this project. Delete the entire next article if Bi-Fold Doors are not specified.
 
          2.5BI-FOLD DOOR HARDWARE
 
          A.Bi-Fold Hinges:
          ** NOTE TO SPECIFIER ** Select Hinge Size. Delete five of the next six paragraphs.
          1.Model: TP-008 - Bi-Fold Hinge with In-Line Hole Pattern.
          a.Dimensions: 3 inch by 1 1/4 inch (76mm x 32mm).
          2.Model: TP-009 - Bi-Fold Hinge with Staggered Hole Pattern.
          a.Dimensions: 3 inch by 1 1/4 inch (76mm x 32mm).
          3.Model: TP-012 - Bi-Fold Hinge.
          a.Dimensions: 2 1/8 inch by 1 1/2 inch (54mm x 38mm).
          4.Model: TP-012-SL - Bi-Fold Hinge with Locator Tabs.
          a.Dimensions: 2 1/8 inch by 1 1/2 inch (54mm x 38mm).
          5.Model: TP-007 - Flat Back Hinge.
          a.Dimensions: 2 1/2 inch by 1 5/8 inch (64mm x 41mm).
          6.Model: TP-004 - Three-Leaves Hinge:
          a.Dimensions: 3 1/2 inch by 2 1/2 inch (89mm x 64mm).
 
          B.Bi-Fold Door Hardware Kit:
          ** NOTE TO SPECIFIER ** Select Weight Rating. Delete one of the next two paragraphs.
          1.Rated Weight: Light Duty - 20 Lb (9.1 kg).
          2.Rated Weight: Heavy Duty - 30 Lb (13.6 kg).
          ** NOTE TO SPECIFIER ** Select Door Count. Delete one of the next two paragraphs.
          3.Door Count: 2 Doors.
          4.Door Count: 4 Doors.
          5.Size: As noted on the Contract Drawings and Door Schedules.
 
          C.Bi-Fold Door Track - Light Duty:
          1.Rated Weight: 20 Lb (9.1 kg).
          ** NOTE TO SPECIFIER ** Select hardware kit size. Delete nine of the next ten paragraphs.
          2.Size: 18 inch (457mm).
          3.Size: 24 inch (610mm).
          4.Size: 28 inch (711mm).
          5.Size: 30 inch (762mm).
          6.Size: 32 inch (813mm).
          7.Size: 36 inch (914mm).
          8.Size: 48 inch (1219mm).
          9.Size: 60 inch (1524mm).
          10.Size: 72 inch (1829mm).
          11.Size: As noted on the Contract Drawings and Door Schedules.
 
          D.Bi-Fold Door Track - Heavy Duty:
          1.Rated Weight: 30 Lb (13.6 kg).
          ** NOTE TO SPECIFIER ** Select hardware kit size. Delete eight of the next nine paragraphs.
          2.Size: 18 inch (457mm).
          3.Size: 24 inch (610mm).
          4.Size: 28 inch (711mm).
          5.Size: 30 inch (762mm).
          6.Size: 32 inch (813mm).
          7.Size: 36 inch (914mm).
          8.Size: 48 inch (1219mm).
          9.Size: 60 inch (1524mm).
          10.Size: 72 inch (1829mm).
          11.Size: As noted on the Contract Drawings and Door Schedules.
          ** NOTE TO SPECIFIER ** Retain only items required on this project. Delete the entire next article if Accessories are not specified.
 
          2.6ACCESSORIES
 
          A.Ball Catch.
          1.Cylinder.
          2.Plate and Screws.
 
          B.Security Backing Plate.
          1.Size: 4 inch (102mm) x 3.5 inch (89mm).
 
          C.Flush Bolt:
          ** NOTE TO SPECIFIER ** Select Flush bolt type. Delete two of the next three paragraphs.
          1.Round End, Round End - 6 inches by 3/4 inch (152mm x 19mm).
          2.Square End, Square End - 6 inches by 3/4 inch (152mm x 19mm).
          3.Round Long End, Square End - 6 inches by 3/4 inch (152mm x 19mm).
 
          D.Drop-In Flush Bolt:
          ** NOTE TO SPECIFIER ** Select Drop-in Flush bolt type. Delete one of the next two paragraphs.
          1.Slide Bolt - 7 inches by 3/4 inch (178mm x 19mm).
          2.Zinc Casting Toggle Bolt - 7 inches by 3/4 inch (178mm x 19mm).
 
          E.Peep Sight:
          ** NOTE TO SPECIFIER ** Select peep sight material.. Delete one of the next two paragraphs.
          1.Material: Plastic.
          2.Material: Glass.
          ** NOTE TO SPECIFIER ** Select peep sight size / sight angle. Delete three of the next four paragraphs.
          3.Size: 5/8 inch (15mm) Diameter. 180 degree sight.
          4.Size: 5/8 inch (15mm) Diameter. 200 degree sight.
          5.Size: 9/16 inch (14mm) Diameter. 180 degree sight.
          6.Size: 9/16 inch (14mm) Diameter. 200 degree sight.
 
          F.Door Stop:
          ** NOTE TO SPECIFIER ** Select door stop size.. Delete two of the next three paragraphs.
          1.Size: 3 inch (76mm) Light Duty Spring.
          2.Size: 3 inch (76mm) Heavy Duty Spring.
          3.Size: 4 inch (102mm) Heavy Duty Spring.
 
          2.7FINISHES
 
          A.Hardware Finishes:
          ** NOTE TO SPECIFIER ** Select hinge finish. Coordinate finish with options available for each unit specified. Where more than one finish is required, select all finishes, and retain the last paragraph regarding finish locations.
          1.US2D - Yellow Zinc Dichromate.
          2.US2G - White Zinc Plated.
          3.US2C - White Zinc Plated Brushed.
          4.US3 - Bright Brass.
          5.US3/4 - Bright Satin Brass.
          6.US4 - Satin Brass
          7.US5 - Antique Brass.
          8.US10 - Satin Bronze.
          9.US10A - Antique Bronze, Lacquered.
          10.US10B - Antique Bronze, Oiled.
          11.US10C - Antique Bronze, Varnished.
          12.US14 - Bright Nickel.
          13.US15 - Satin Nickel.
          14.US15A - Antique Nickel.
          15.US15D -Dark Nickel.
          16.US15S - Pewter.
          17.US17A - Black Nickel.
          18.US19 - Flat Black Painted
          19.US26 -Bright Chrome.
          20.US26D - Satin Chrome.
          21.US32 - Stainless Steel - Bright.
          22.US32D - Stainless Steel - Satin.
          23.USP - Prime / Painting Coat.
          24.Finish as noted in the Contract Documents.
          ** NOTE TO SPECIFIER ** Retain the next paragraph only if multiple finishes are specified.
          25.Finish locations as noted on the Contract Drawings and in the Door Schedules.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION