MasterFormat: 95
Download this Door Hardware Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Yale Locks and Hardware Door Hardware
 
         
SECTION 08710
 
         
DOOR HARDWARE
 
         
 
         
Copyright 2006 - 2010 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Yale Locks and Hardware; Door Hardware.
.
This section is based on the products of Yale Locks and Hardware, which is located at:
100 Yale Ave.
Lenoir City, TN 37771.
Tel: (800) 438-1951
Fax: (800)338-0965
Email: webmaster@yalelocks.com.
Web: www.yalelocks.com
.
Yale Locks and Hardware, with plant operations in Lenoir City, Tennessee, develops and manufactures a comprehensive line of door hardware and locks, including an extensive range of mortise and cylindrical locks, exit devices, door closers, electromechanical products and key systems. Yale is represented by ASSA ABLOY Door Security Solutions, a North American operating unit of ASSA ABLOY, headquartered in Stockholm, Sweden. ASSA ABLOY is the world's leading manufacturer and supplier of locks and associated products dedicated to satisfying end-user needs for security, safety and convenience.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Door locks.
 
          B.Door handles and trim.
 
          C.Door closers.
 
          D.Electronic access locks.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 05100 - Structural Metal Framing: Door Frames.
 
          B.Section 06100 - Rough Carpentry: Door Frames.
 
          C.Section 08100 - Metal Doors and Frames.
 
          D.Section 08200 - Wood and Plastic Doors.
 
          E.Section 16100 - Wiring Methods: Electric lock control wiring.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ANSI A117.1 - American National Standard for Accessible and Useable Buildings and Facilities.
 
          B.ANSI A156.2 - American National Standard for Bored and Preassembled Locks & Latches
 
          C.ANSI A156.3 - American National Standard for Exit Devices
 
          D.ANSI A156.4 - American National Standard for Door Controls - Closers.
 
          E.ANSI A156.5 - American National Standard for Auxiliary Locks and Associated Products.
 
          F.ANSI A156.13 - American National Standard for Mortise Locks and Latches Series 1000.
 
          G.Underwriters Laboratories (UL). - Fire Resistance Directory.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Manufacturer's approved shop drawings are required detailing the application of each product specified.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All equipment specified in this section will be provided by a single manufacturer with a minimum of ten (10) years experience manufacturing door hardware.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.At project closeout, provide to the Owner or Owner's Representative an executed copy if the manufacturer's Limited Warranty against Manufacturing Defects.
          ** NOTE TO SPECIFIER ** Select warranty duration based on Device specified.
          1.Duration: ________ (_) years.
 
          1.9EXTRA MATERIALS
 
          A.Provide to the Owner two sets of keys for each lock.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Yale Locks and Hardware, which is located at: 100 Yale Ave. ; Lenoir City, TN 37771; Toll Free Tel: 800-438-1951; Email: request info; Web: www.yalelocks.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions:Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Delete the entire next Article if Mortise Locksets are not required.
 
          2.2MORTISE LOCKSETS
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Yale 8800 locks are not required.
 
          A.Lockset: Yale 8800.
          1.ANSI Conformance - ANSI A156.13, Series 1000, Operational Grade 1. (CN Escutcheon and SL8800 meets Security Grade 1).
          2.Armor Front - 8 inches x 1 1/4 inches.
          3.Deadbolt - 1 inch throw, stainless steel with two enclosed hardened steel roller armor pins.
          4.Latchbolt - 3/4 inch throw, stainless steel two-piece anti-friction camming action.
          5.UL Listed - for application on labeled fire doors.
          6.Backset - 2 3/4 inch.
          7.Case - wrought steel, zinc dichromate.
          8.Hubs - Solid steel, fine-blanked and heat treated for additional strength.
          ** NOTE TO SPECIFIER ** Select Hub Type. Delete one of the next two paragraphs.
          a.Knobs: 3/8 inch.
          b.Levers: 3/8 inch.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Yale SL8800 locks are not required.
 
          B.Lockset: Yale SL8800.
          1.ANSI Conformance - ANSI A156.13, Series 1000, Security Grade 1.
          2.Armor Front - 8 inches x 1 1/4 inches.
          3.Deadbolt - 1 inch throw, stainless steel with two enclosed hardened steel roller armor pins.
          4.Latchbolt - 3/4 inch throw, stainless steel two-piece anti-friction camming action.
          5.UL Listed - for application on labeled fire doors.
          6.Backset - 2 3/4 inch.
          7.Case - wrought steel, zinc dichromate.
          8.Hubs - Solid steel, fine-blanked and heat treated for additional strength.
          9.Levers: 3/8 inch.
 
          C.Lockset Function:
          ** NOTE TO SPECIFIER ** Select Lockset Function. Coordinate with Yale Locks website or current literature for descriptions. Delete one of the next two paragraphs and insert Lockset function where required.
          1.As noted on the Contract Drawings.
          2.Function: ________________________________.
 
          D.Trim:
          ** NOTE TO SPECIFIER ** Select Lever / Knob Model. Delete 15 of the next 16 paragraphs.
          1.Lever: Arcadia.
          2.Lever: Augusta.
          3.Lever: Carmel.
          4.Lever: Jefferson.
          5.Lever: Monroe.
          6.Lever: Pacific Beach.
          7.Lever: Pinehurst.
          8.Lever: Virginia.
          9.Lever: Lenoir.
          10.Lever: Hampton.
          11.Knob: Copenhagen.
          12.Knob: Litchfield.
          13.Lever: Reflections® Series Decorative.
          ** NOTE TO SPECIFIER ** Select Trim type. Delete one of the next two paragraphs.
          14.Trim Type: Sectional Lever.
          15.Trim Type: Escutcheon Lever.
 
          E.Lock Cylinder:
          ** NOTE TO SPECIFIER ** Select Lock Cylinder type. Models 2196(S, H) and 2197(S) have interchangeable cores. Delete five of the next six paragraphs.
          1.2153/2153S: 1 inch (25mm) to 1 3/4 inch (44mm) Lengths in 1/8 inch (3mm) increments.
          2.2123/2123S: 1 7/8 inch (48mm) to 3-1/2" (89mm) Lengths in 1/8 inch (3mm) increments.
          3.2719 Hotel Cylinder: 1 3/8 inch (35mm) Length.
          4.2196/2196S: 6-pin, 1 1/2 inch (38mm) Length.
          5.2197/2197S: 7-pin, 1 11/16 inch (43mm) Length.
          6.2196H Hotel Cylinder: 1 11/16 inch (43mm) Length.
 
          F.Strike:
          ** NOTE TO SPECIFIER ** Select Strike type. 2815 with 1 1/4 inch lip is standard. Delete 10 of the next 11 paragraphs.
          1.2815 Curved Lip Strike: 1 1/4 inch (32mm) lip.
          2.2815 Curved Lip Strike: 1 3/8 inch (35mm) lip.
          3.2815 Curved Lip Strike: 1 5/8 inch (41mm) lip.
          4.2815 Curved Lip Strike: 1 7/8 inch (48mm) lip.
          5.2815 Curved Lip Strike: 2 1/8 inch (54mm) lip.
          6.2815 Curved Lip Strike: 2 3/8 inch (60mm) lip.
          7.2816 Flat Lip Strike: 1 1/8 inch (29mm) lip.
          8.2816 Flat Lip Strike: 1 7/8 inch (48mm) lip.
          9.497B ANSI Blank Filler Plate: 1 1/8 inch (29mm) lip.
          10.202 Strike Box.
          11.718 Open Back Strike.
 
          G.Finish:
          ** NOTE TO SPECIFIER ** Select Finish. Delete 18 of the next 19 paragraphs.
          1.605 - Bright Brass, Clear Coated.
          2.605e - Bright Brass, PVD.
          3.606 - Satin Brass, Clear Coated.
          4.606e - Satin Brass, PVD.
          5.609 - Satin Brass, Blackened, Satin Relieved, Clear Coated.
          6.611 - Bright Bronze, Clear Coated.
          7.612 - Satin Bronze, Clear Coated.
          8.613 - Satin Bronze, Oxidized and Oil Rubbed.
          9.613e - Satin Bronze, Oxidized, PVD.
          10.616 - Satin Bronze, Blackened and Satin Relieved, Clear Coated.
          11.618 - Bright Nickel Plated, Clear Coated.
          12.619 - Satin Nickel Plated, Clear Coated.
          13.620 - Satin Nickel Plated, Blackened, Satin Relieved, Clear Coated.
          14.625 - Bright Chrome Plated.
          15.626 - Satin Chrome Plated.
          16.629 - Bright Stainless Steel.
          17.630 - Satin Stainless Steel.
          18.693 - Black Painted.
          19.722 - Black Oxidized Bronze, Oil Rubbed.
          ** NOTE TO SPECIFIER ** Delete the entire next Article if Cylindrical Locksets are not required. Retain only models specifically required on this project and modify the included text as instructed.
 
          2.3CYLINDRICAL LOCKSETS
 
          A.Model:
          ** NOTE TO SPECIFIER ** Select Lockset Model(s). Delete 12 of the next 13 paragraphs.
          1.6400LN Monolock: UL Listed.
          2.5400LN Series: ANSI A156.2, Series 4000, Grade 1; UL Listed.
          3.5400 Series: ANSI A156.2, Series 4000, Grade 1; UL Listed.
          4.5300LN Series: ANSI A156.2, Series 4000, Grade 2; UL Listed.
          5.5300 Series: ANSI A156.2, Series 4000, Grade 2; UL Listed.
          6.4800LN Series: UL Listed.
          7.4700LN Series: ANSI A156.2, Series 4000, Grade 1; UL Listed.
          8.4700 Series: ANSI A156.2, Series 4000, Grade 1; UL Listed.
          9.4600LN Series: ANSI A156.2, Series 4000, Grade 2; UL Listed.
          10.4600 Series: ANSI A156.2, Series 4000, Grade 2; UL Listed.
          11.4300LN Series: ANSI A156.2, Series 4000, Grade 2; UL Listed.
          12.4300 Series: ANSI A156.2, Series 4000, Grade 2; UL Listed.
          13.RL Series: UL Listed
 
          B.Handle:
          ** NOTE TO SPECIFIER ** Select Handle from types available to the specified lockset. Delete seven of the next eight paragraphs.
          1.Lever: As specified in the Door Hardware Schedule.
          2.Lever: Augusta.
          3.Lever: Madrid.
          4.Lever: Monroe.
          5.Lever: Pacific Beach.
          6.Knob: Carolina.
          7.Knob: Brandywine.
          8.Knob: Litchfield.
          9.Lever: Reflections® Series Decorative (RL Series only)
 
          C.Lockset Function:
          ** NOTE TO SPECIFIER ** Select Lockset Function. Coordinate with Yale Locks website or current literature for descriptions. Delete one of the next two paragraphs and insert Lockset function where required.
          1.As specified in the Door Hardware Schedule.
          2.Function: ________________________________.
          ** NOTE TO SPECIFIER ** Select Mechanism and Pin Count information regarding lock cylinder. Model numbers may be added to the schedule at the end of Part 3 in this specification.
 
          D.Lock Cylinder:
          ** NOTE TO SPECIFIER ** Select Lock Mechanism type. Delete three of the next four paragraphs.
          1.Mechanism: Conventional.
          2.Mechanism: Patented Keyway.
          3.Mechanism: Security.
          4.Mechanism: High Security.
          ** NOTE TO SPECIFIER ** Select Lock Cylinder Pin Count. Delete one of the next two paragraphs.
          5.Pin Count: 6 Pin.
          6.Pin Count: 7 Pin.
          ** NOTE TO SPECIFIER ** Select Latchbolt information based on options available to the selected Lockset. Specific model numbers may be added to the schedule at the end of Part 3 in this specification.
 
          E.Latchbolt:
          1.As specified in the Door Hardware Schedule.
          ** NOTE TO SPECIFIER ** Select Latchbolt type. Delete one of the next two paragraphs.
          2.Type: Plain Latchbolt.
          3.Type: Deadlocking Latchbolt.
          ** NOTE TO SPECIFIER ** Select Latchbolt Front. Delete two of the next three paragraphs.
          4.Front: Beveled.
          5.Front: Flat.
          6.Front: Square Corner.
          ** NOTE TO SPECIFIER ** Select Backset. Delete two of the next three paragraphs.
          7.Backset: 2 3/8 inches (60mm).
          8.Backset: 2 3/4 inches (70mm).
          9.Backset: 3 3/4 inches (95mm).
          ** NOTE TO SPECIFIER ** Select Throw. Delete one of the next two paragraphs.
          10.Throw: 3/4 inch (19mm).
          11.Throw: 1/2 inch (13mm).
 
          F.Strike:
          ** NOTE TO SPECIFIER ** Insert Strike type from options available to the selected Lockset. Delete one of the next two paragraphs.
          1.Strike: _________________________.
          2.As specified in the Door Hardware Schedule.
 
          G.Finish:
          ** NOTE TO SPECIFIER ** Select Finish based on options available for the selected lockset. Delete 18 of the next 19 paragraphs.
          1.As specified in the Door Hardware Schedule.
          2.605 - Bright Brass, Clear Coated.
          3.605e - Bright Brass, PVD.
          4.606 - Satin Brass, Clear Coated.
          5.606e - Satin Brass, PVD.
          6.609 - Satin Brass, Blackened, Satin Relieved, Clear Coated.
          7.611 - Bright Bronze, Clear Coated.
          8.612 - Satin Bronze, Clear Coated.
          9.613 - Satin Bronze, Oxidized and Oil Rubbed.
          10.613e - Satin Bronze, Oxidized, PVD.
          11.616 - Satin Bronze, Blackened and Satin Relieved, Clear Coated.
          12.619 - Satin Nickel Plated, Clear Coated.
          13.620 - Satin Nickel Plated, Blackened and Satin Relieved, Clear Coated.
          14.625 - Bright Chrome Plated.
          15.626 - Satin Chrome Plated.
          16.629 - Bright Stainless Steel.
          17.630 - Satin Stainless Steel.
          18.693 - Black Painted
          19.722 - Black Oxidized Bronze, Oil Rubbed.
          ** NOTE TO SPECIFIER ** Delete the entire next Article if Auxiliary Locks are not required. Retain only models specifically required on this project and modify the included text as instructed.
 
          2.4AUXILIARY LOCKS
 
          A.Auxiliary Bored Deadbolts
          ** NOTE TO SPECIFIER ** Delete one of the next two paragraphs.
          1.Model: D100 Series.
          2.Model: D200 Series.
          ** NOTE TO SPECIFIER ** Insert Finish based on options available for the selected lockset. Delete one of the next two paragraphs.
          3.Finish: As specified in the Door Hardware Schedule.
          4.Finish: ANSI ______ - _________________.
          ** NOTE TO SPECIFIER ** Select Backset. Delete one of the next two paragraphs.
          5.Backset: 2 3/8 inches (60mm).
          6.Backset: 2 3/4 inches (70mm).
          ** NOTE TO SPECIFIER ** Select Cylinder. Delete two of the next three paragraphs.
          7.Cylinder: 6-pin.
          8.Cylinder: 6-pin Interchangeable Core.
          9.Cylinder: 7-pin Interchangeable Core.
          ** NOTE TO SPECIFIER ** Select Control Method. Outside control is listed first, inside is listed second. Delete five of the next six paragraphs.
          10.Control (Outside x Inside): Cylinder x Thumbturn.
          11.Control (Outside x Inside): Cylinder x Cylinder.
          12.Control (Outside x Inside): Cylinder x Blank Rose.
          13.Control (Outside x Inside): Blank Plate x Thumbturn.
          14.Control (Outside x Inside): Blank Plate x Cylinder.
          15.Control (Outside x Inside): Cylinder x School Thumbturn.
          ** NOTE TO SPECIFIER ** Insert Strike type from options available to the selected Deadbolt. Delete one of the next two paragraphs.
          16.Strike: _________________________.
          17.As specified in the Door Hardware Schedule.
 
          B.Auxiliary Mortise Deadlock 350 Series
          1.Backset: 2 3/4 inches (70mm).
          2.Cylinder: 6-pin.
          ** NOTE TO SPECIFIER ** Select Control Method. Delete four of the next five paragraphs.
          3.Control: Deadbolt by key outside. Inside thumbturn retracts deadbolt only.
          4.Control: Deadbolt by key outside only.
          5.Control: Deadbolt by key outside and inside.
          6.Control: Deadbolt by key outside and inside. Inside thumbturn retracts deadbolt only.
          7.Deadbolt by key outside. Inside thumbturn retracts and projects deadbolt.
          8.Thumbturn inside operates deadbolt. No outside operation.
          ** NOTE TO SPECIFIER ** Insert Strike type from options available to the selected Deadbolt. Delete one of the next two paragraphs.
          9.Strike: _________________________.
          10.As specified in the Door Hardware Schedule.
 
          C.Security Latchlocks
          ** NOTE TO SPECIFIER ** Select model required. Delete five of the next six paragraphs.
          1.Model: Security Latchlock 80.
          a.Backset: 2 3/8 inches (60mm).
          b.Material: Zinc Alloy.
          c.Springbolt Length: 1/2 inch (13mm).
          d.Reversible Latchbolt: 8RB Strike.
          e.Cylinder: Yale Brass 5-pin with anti-pick mushroom drivers.
          f.Case Finishes: Enameled Brasslux.
          g.Cylinder Finish: Brass.
          h.Key Type: RB8.
          2.Model: Security Latchlock 88.
          a.Backset: 2 3/8 inches (60mm).
          b.Material: Zinc Alloy.
          c.Springbolt Length: 5/8 inch (16mm).
          d.Reversible Latchbolt: 8RB Strike.
          e.Cylinder: Yale Brass 5-pin with anti-pick mushroom drivers.
          f.Case Finishes: Dark Metallic Grey.
          g.Cylinder Finish: Brass.
          h.Key Type: RB8.
          3.Model: Heavy Duty Latchbolt 112.
          a.Backset: 2 3/8 inches (60mm).
          b.Material: Zinc Alloy.
          c.Springbolt Length: 1 1/8 inch (29mm).
          d.Cylinder: Yale Brass 5-pin with anti-pick mushroom drivers.
          e.Case Finishes: Sprayed Brass.
          f.Cylinder Finish: Brass.
          g.Key Type: RB8.
          4.Model: Heavy Duty Deadbolt 112-1/4.
          a.Backset: 2 3/8 inches (60mm).
          b.Material: Zinc Alloy.
          c.Deadbolt Length: 1 1/8 inch (29mm).
          d.Cylinder (Outside): Yale Brass 5-pin with anti-pick mushroom drivers.
          e.Cylinder (Inside): Fixed 3-pin brass cylinder.
          f.Case Finishes: Sprayed Brass.
          g.Cylinder Finish: Brass.
          h.Key Type: RB8.
          5.Model: Jimmy Proof Deadlock 197.
          a.Backset: 2 3/8 inches (60mm).
          b.Material: Zinc Alloy.
          c.Cylinder: Yale Brass 5-pin with anti-pick mushroom drivers.
          d.Case Finishes: Sprayed Brass.
          e.Cylinder Finish: Brass.
          f.Key Type: RB8.
          6.Model: Jimmy Proof Deadlock 197 1/4.
          a.Backset: 2 3/8 inches (60mm).
          b.Material: Zinc Alloy.
          c.Cylinder (Outside): Yale Brass 5-pin with anti-pick mushroom drivers.
          d.Cylinder (Inside): Fixed 3-pin brass cylinder.
          e.Case Finishes: Sprayed Bronze.
          f.Cylinder Finish: Brass.
          g.Key Type: RB8.
 
          D.Specialty Locks:
          ** NOTE TO SPECIFIER ** Select Model. Delete five of the next six paragraphs.
          1.Model: 511 Cabinet Lock.
          2.Model: 511S Cabinet Lock.
          3.Model: C970 Cabinet Lock.
          4.Model: C501 Letter Box Lock.
          5.Model: C1810 Letter Box Lock.
          6.Model: C900 Series Cylinders for Electric Switches.
          7.Material: Brass
          ** NOTE TO SPECIFIER ** Select Keying. Delete two of the next three paragraphs.
          8.Keying: 4-pin.
          9.Keying: 5-pin.
          10.Keying: 6-pin.
 
          E.Finish:
          ** NOTE TO SPECIFIER ** Select Finish. Delete nine of the next ten paragraphs or all ten if deadbolts or deadlocks are not specified.
          1.As specified in the Door Hardware Schedule.
          2.605 - Bright Brass, Clear Coated.
          3.606 - Satin Brass, Clear Coated.
          4.611 - Bright Bronze, Clear Coated.
          5.612 - Satin Bronze, Clear Coated.
          6.613 - Satin Bronze, Oxidized and Oil Rubbed.
          7.625 - Bright Chrome Plated.
          8.626 - Satin Chrome Plated.
          9.629 - Bright Stainless Steel.
          10.630 - Satin Stainless Steel.
          11.722 - Black Oxidized Bronze, Oil Rubbed.
          ** NOTE TO SPECIFIER ** Delete the entire next Article if Exit Devices are not required. Retain only models specifically required on this project and modify the included text as instructed.
 
          2.5EXIT DEVICES
 
          A.1500 Series Traditional Exit Device:
          ** NOTE TO SPECIFIER ** Select Exit Device Model. Delete three of the next four paragraphs.
          1.Model: 1500(F) Rim Device.
          2.Model: 1510(F) SVR Exit Device.
          3.Model: 1520(F) CVR Exit Device.
          4.Model: 1530(F) Mortise Exit Device.
          ** NOTE TO SPECIFIER ** Insert Door Function from the most current 1500 Series Brochure.
          5.Function: __________________________________. ANSI No. _____.
          ** NOTE TO SPECIFIER ** Select Escutcheon Series and enter the specified Escutcheon and ANSI Numbers from the most current 1500 Series Brochure. Delete five of the next six paragraphs.
          6.Escutcheon Trim: 350F Series - Model: __________. ANSI No: _______.
          7.Escutcheon Trim: 620F Series - Model: __________. ANSI No: _______.
          8.Escutcheon Trim: 650F Series - Model: __________. ANSI No: _______.
          9.Escutcheon Trim: 630F Series - Model: __________. ANSI No: _______.
          10.Escutcheon Trim: 660F Series - Model: __________. ANSI No: _______.
          11.Escutcheon Trim: 670F Series - Model: __________. ANSI No: _______.
          12.Escutcheon Trim: 620F Series - Model: __________. ANSI No: _______.
          13.Escutcheon Trim: 630F Series - Model: __________. ANSI No: _______.
          ** NOTE TO SPECIFIER ** Select Outside Lever / Knob. Delete 10 of the next 11 paragraphs.
          14.Lever: Arcadia.
          15.Lever: Augusta.
          16.Lever: Carmel.
          17.Lever: Jefferson.
          18.Lever: Monroe.
          19.Lever: Pacific Beach.
          20.Lever: Pinehurst.
          21.Lever: Virginia.
          22.Lever: Hampton.
          23.Knob: Copenhagen.
          24.Knob: Litchfield.
          25.Lever: Reflections® Series Decorative.
          ** NOTE TO SPECIFIER ** Select Finish. Delete nine of the next ten paragraphs.
          26.Finish: As specified in the Door Hardware Schedule.
          27.Finish: 605 - Bright Brass, Clear Coated.
          28.Finish: 606 - Satin Brass, Clear Coated.
          29.Finish: 609 - Satin Brass, Blackened, Satin Relieved, Clear Coated.
          30.Finish: 611 - Bright Bronze, Clear Coated.
          31.Finish: 612 - Satin Bronze, Clear Coated.
          32.Finish: 613 - Satin Bronze, Oxidized and Oil Rubbed.
          33.Finish: 616 - Satin Bronze, Blackened, Satin Relieved, Clear Coated.
          34.Finish: 619 - Satin Nickel Plated, Clear Coated.
          35.Finish: 620 - Satin Nickel Plated, Blackened, Satin Relieved, Clear Coated
          36.Finish: 626 - Satin Chrome Plated.
          37.Finish: 629 - Bright Stainless Steel.
          38.Finish: 630 - Satin Stainless Steel.
          39.Finish: 693 - Black Painted.
          40.Finish: 695 - Dark Bronze Painted.
          41.Finish: 722 - Black Oxidized Bronze, Oil Rubbed
 
          B.1800 Series Flatbar Exit Device:
          ** NOTE TO SPECIFIER ** Select Exit Device Model. Delete one of the next two paragraphs.
          1.Model: 1800(F) Rim Device.
          2.Model: 1810(F) Surface Vertical Rod.
          ** NOTE TO SPECIFIER ** Insert Door Function Description from the most current 2100 Series Brochure.
          3.Function: __________________________________. ANSI No. _____.
          ** NOTE TO SPECIFIER ** Select Escutcheon Series and enter the specified Escutcheon and ANSI Numbers from the most current 2100 Series Brochure. Delete three of the next four paragraphs.
          4.Escutcheon Trim: 420F Series - Model: __________. ANSI No: _______.
          5.Escutcheon Trim: 210F Series - Model: __________. ANSI No: _______.
          6.Rose Trim: 440F Series.
          ** NOTE TO SPECIFIER ** Select Outside Lever / Knob. Delete two of the next three paragraphs.
          7.Lever: Augusta.
          8.Lever: Monroe.
          9.Lever: Pacific Beach.
          ** NOTE TO SPECIFIER ** Select Finish. Delete five of the next tsix paragraphs.
          10.Finish: As specified in the Door Hardware Schedule.
          11.Finish: 626 - Satin Chrome Plated. (Trim only).
          12.Finish: 689 - Aluminum Painted.
          13.Finish: 691 - Light Bronze Painted.
          14.Finish: 693 - Black Painted.
          15.Finish: 695 - Dark Bronze Painted.
 
          C.2100 Series Flatbar Exit Device:
          ** NOTE TO SPECIFIER ** Select Exit Device Model. Delete four of the next five paragraphs.
          1.Model: 2100(F) Rim Device.
          2.Model: 2110(F) Surface Vertical Rod.
          3.Model: 2170(F90) Surface Vertical Rod.
          4.Model: 2120(F) Concealed Vertical Rod.
          5.Model: 2160(F90) Concealed Vertical Rod.
          6.Model: 2150(F) Squarebolt®.
          ** NOTE TO SPECIFIER ** Insert Door Function Description from the most current 2100 Series Brochure.
          7.Function: __________________________________. ANSI No. _____.
          ** NOTE TO SPECIFIER ** Select Escutcheon Series and enter the specified Escutcheon and ANSI Numbers from the most current 2100 Series Brochure. Delete four of the next five paragraphs.
          8.Escutcheon Trim: 620F Series - Model: __________. ANSI No: _______.
          9.Escutcheon Trim: 630F Series - Model: __________. ANSI No: _______.
          10.Escutcheon Trim: 580F Series - Model: __________. ANSI No: _______.
          11.Escutcheon Trim: 210F Series - Model: __________. ANSI No: _______.
          12.Rose Trim: 440F Series.
          ** NOTE TO SPECIFIER ** Select Outside Lever / Knob. Delete 10 of the next 11 paragraphs.
          13.Lever: Arcadia.
          14.Lever: Augusta.
          15.Lever: Carmel.
          16.Lever: Jefferson.
          17.Lever: Monroe.
          18.Lever: Pacific Beach.
          19.Lever: Pinehurst.
          20.Lever: Virginia.
          21.Lever: Hampton.
          22.Knob: Copenhagen.
          23.Knob: Litchfield.
          24.Lever: Reflections® Series Decorative.
          ** NOTE TO SPECIFIER ** Select Finish. Delete 13 of the next 14 paragraphs.
          25.Finish: As specified in the Door Hardware Schedule.
          26.Finish: 605 - Bright Brass, Clear Coated.
          27.Finish: 606 - Satin Brass, Clear Coated.
          28.Finish: 612 - Satin Bronze, Clear Coated.
          29.Finish: 613 - Satin Bronze, Oxidized and Oil Rubbed.
          30.Finish: 626 - Satin Chrome Plated. (Trim only).
          31.Finish: 630 - Satin Stainless Steel.
          32.Finish: 689 - Aluminum Painted.
          33.Finish: 691 - Light Bronze Painted.
          34.Finish: 693 - Black Painted.
          35.Finish: 695 - Dark Bronze Painted.
          36.Finish: 722 - Black Oxidized Bronze, Oil Rubbed.
 
          D.7000 Series Architectural Device:
          ** NOTE TO SPECIFIER ** Select Exit Device Model. Delete 15 of the next 16 paragraphs.
          1.Model: 7150(F) Squarebolt® (wide stile).
          2.Model: 7100(F) Rim Device (wide stile).
          3.Model: 7110(F) Surface Vertical Rod (wide stile).
          4.Model: 7170(F90) Surface Vertical Rod (wide stile).
          5.Model: 7120(F) Concealed Vertical Rod (wide stile).
          6.Model: 7160(F90) Concealed Vertical Rod (wide stile).
          7.Model: 7130(F) Mortise (wide stile).
          8.Model: 7250 Squarebolt® (narrow stile).
          9.Model: 7200 Rim Device (narrow stile).
          10.Model: 7210 Surface Vertical Rod (narrow stile).
          11.Model: 7220 Concealed Vertical Rod (narrow stile).
          12.Model: 7250M(F) Squarebolt® (wide stile).
          13.Model: 7200M(F) Rim Device (wide stile).
          14.Model: 7210M(F) Surface Vertical Rod (wide stile).
          15.Model: 7220M(F) Concealed Vertical Rod (wide stile).
          16.Model: SecureX® Delayed Egress.
          ** NOTE TO SPECIFIER ** Select Exit Delay. Delete one of the next two paragraphs.
          a.Delay: 15 Seconds.
          b.Delay: 30 Seconds.
          ** NOTE TO SPECIFIER ** Insert Door Function Description from the most current 7000 Series Brochure.
          17.Function: __________________________________. ANSI No. _____.
          ** NOTE TO SPECIFIER ** Select Escutcheon Series and enter the specified Escutcheon and ANSI Numbers from the most current 2100 Series Brochure. Delete 10 of the next 11 paragraphs.
          18.Escutcheon Trim: 121 Series - Model: ___________. ANSI No: _______.
          19.Escutcheon Trim: 500F Series - Model: __________. ANSI No: _______.
          20.Escutcheon Trim: 510F Series - Model: __________. ANSI No: _______.
          21.Escutcheon Trim: 480F Series - Model: __________. ANSI No: _______.
          22.Escutcheon Trim: 620F Series - Model: __________. ANSI No: _______.
          23.Escutcheon Trim: 630F Series - Model: __________. ANSI No: _______.
          24.Escutcheon Trim: 650F Series - Model: __________. ANSI No: _______.
          25.Escutcheon Trim: 660F Series - Model: __________. ANSI No: _______.
          26.Escutcheon Trim: 670F Series - Model: __________. ANSI No: _______.
          27.Escutcheon Trim: 680F Series - Model: __________. ANSI No: _______.
          28.Rose Trim: 540F Series - Model: __________. ANSI No: _______.
          ** NOTE TO SPECIFIER ** Select Outside Lever / Knob. Delete 10 of the next 11 paragraphs.
          29.Lever: Arcadia.
          30.Lever: Augusta.
          31.Lever: Carmel.
          32.Lever: Jefferson.
          33.Lever: Monroe.
          34.Lever: Pacific Beach.
          35.Lever: Pinehurst.
          36.Lever: Virginia.
          37.Lever: Hampton.
          38.Knob: Copenhagen.
          39.Knob: Litchfield.
          40.Lever: Reflections® Series Decorative.
          ** NOTE TO SPECIFIER ** Select Finish. Delete 18 of the next 19 paragraphs.
          41.Finish: As specified in the Door Hardware Schedule.
          42.Finish: 605 - Bright Brass, Clear Coated.
          43.Finish: 605e - Bright Brass, PVD.
          44.Finish: 606 - Satin Brass, Clear Coated.
          45.Finish: 606e - Satin Brass, PVD.
          46.Finish: 609 - Satin Brass, Blackened, Satin Relieved, Clear Coated.
          47.Finish: 611 - Bright Bronze, Clear Coated.
          48.Finish: 612 - Satin Bronze, Clear Coated.
          49.Finish: 613 - Satin Bronze, Oxidized and Oil Rubbed.
          50.Finish: 613e - Satin Bronze, Oxidized, PVD.
          51.Finish: 616 - Satin Bronze, Blackened, Satin Relieved, Clear Coated.
          52.Finish: 619 - Satin Nickel Plated, Clear Coated.
          53.Finish: 620 - Satin Nickel Plated, Blackened, Satin Relieved, Clear Coated.
          54.Finish: 625 - Bright Chrome Plated. (540F Trim Only).
          55.Finish: 626 - Satin Chrome Plated.
          56.Finish: 629 - Bright Stainless Steel.
          57.Finish: 630 - Satin Stainless Steel.
          58.Finish: 693 - Black Painted.
          59.Finish: 722 - Black Oxidized Bronze, Oil Rubbed.
          ** NOTE TO SPECIFIER ** Delete the entire next Article if Door Controls are not required. Retain only models specifically required on this project and modify the included text as instructed.
 
          2.6DOOR CONTROLS
 
          A.400 / 4400 Series Narrow Projection Full-Cover Door Closer:
          ** NOTE TO SPECIFIER ** Select Exit Device Model. Delete one of the next two paragraphs.
          1.Model: 400.
          2.Model: 4400.
          3.Non-handed.
          4.Standard, separate and independent, latch, sweep and backcheck intensity valves.
          5.2 1/8 inch (54mm) projection.
          6.Staked valves.
          7.All standard arm applications allow doors to swing up to 180 degrees.
          8.UL and ADA Compliant; ANSI A156.4 Grade 1
          ** NOTE TO SPECIFIER ** Select Application. Delete eight of the next nine paragraphs.
          9.Application: Regular Arm.
          10.Application: Top Jamb Arm.
          11.Application: Parallel Arm.
          12.Application: Rigid Parallel Arm.
          13.Application: Holder / Stop Arm.
          14.Application: Holder / Stop Spring Arm.
          15.Application: Regular Rigid Heavy Duty Arm.
          16.Application: Uni Stop Arm.
          17.Application: Low Profile Arm.
          ** NOTE TO SPECIFIER ** Select Finish based on options available for the selected lockset. Delete 17 of the next 18 paragraphs.
          18.Finish: As specified in the Door Hardware Schedule.
          19.Finish: 689 - Aluminum.
          20.Finish: 690 - Statuary Bronze.
          21.Finish: 691 - Dull Bronze.
          22.Finish: 693 - Black.
          23.Finish: 694 - Medium Amber.
          24.Finish: 696 - Gold.
          25.Finish: 600 - Beige Prime Coat.
          26.Finish: 605e - Bright Brass Plated.
          27.Finish: 606e - Satin Brass Plated.
          28.Finish: 611e - Bright Bronze Plated.
          29.Finish: 612e - Satin Bronze Plated.
          30.Finish: 613e - Satin Bronze Plated, Oxidized and Oil Rubbed.
          31.Finish: 625e - Bright Chrome Plated.
          32.Finish: 626e - Satin Chrome Plated.
 
          B.3000 Series Architectural Grade Door Closer:
          ** NOTE TO SPECIFIER ** Select Exit Device Model. Delete three of the next four paragraphs.
          1.Model: 3300.
          2.Model: 3500.
          3.Model: 3301.
          4.Model: 3501.
          5.Non-handed.
          6.Standard, separate and independent, latch, sweep and backcheck intensity valves.
          7.2 1/8 inch (54mm) projection.
          8.Staked valves.
          9.All standard arm applications allow doors to swing up to 180 degrees.
          10.UL and ADA Compliant; ANSI A156.4 Grade 1
          ** NOTE TO SPECIFIER ** Select Application. Delete nine of the next ten paragraphs.
          11.Application: Regular Arm.
          12.Application: Top Jamb Arm.
          13.Application: Parallel Arm.
          14.Application: Slide Track.
          15.Application: Rigid Parallel Arm.
          16.Application: Holder / Stop Arm.
          17.Application: Holder / Stop Spring Arm.
          18.Application: Uni Stop Arm.
          19.Application: Regular Rigid Heavy Duty Arm.
          20.Application: Low Profile Arm.
          ** NOTE TO SPECIFIER ** Select Finish based on options available for the selected lockset. Delete 15 of the next 16 paragraphs.
          21.Finish: As specified in the Door Hardware Schedule.
          22.Finish: 689 - Aluminum.
          23.Finish: 690 - Statuary Bronze.
          24.Finish: 691 - Dull Bronze.
          25.Finish: 693 - Black.
          26.Finish: 694 - Medium Amber.
          27.Finish: 696 - Gold.
          28.Finish: 600 - Beige Prime Coat.
          29.Finish: 605e - Bright Brass Plated.
          30.Finish: 606e - Satin Brass Plated.
          31.Finish: 611e - Bright Bronze Plated.
          32.Finish: 612e - Satin Bronze Plated.
          33.Finish: 613e - Satin Bronze Plated, Oxidized and Oil Rubbed.
          34.Finish: 625e - Bright Chrome Plated.
          35.Finish: 626e - Satin Chrome Plated.
 
          C.2500 Series Architectural Grade Door Closer:
          ** NOTE TO SPECIFIER ** Select Exit Device Model. Delete one of the next two paragraphs.
          1.Model: 2500.
          2.Model: 2501.
          3.Non-handed.
          4.Standard, separate and independent, latch, sweep and backcheck intensity valves..
          5.2 1/8 inch (54mm) projection.
          6.Staked valves.
          7.All standard arm applications allow doors to swing up to 180 degrees.
          8.UL and ADA Compliant; Designed to meet ANSI A156.4 Grade 1.
          ** NOTE TO SPECIFIER ** Select application. Delete four of the next five paragraphs.
          9.Application: Regular Arm.
          10.Application: Top Jamb Arm.
          11.Application: Parallel Arm.
          12.Application: Rigid Parallel Arm.
          13.Application: Holder / Stop Arm.
          ** NOTE TO SPECIFIER ** Select Finish based on options available for the selected lockset. Delete two of the next three paragraphs.
          14.Finish: As specified in the Door Hardware Schedule.
          15.Finish: 689 - Aluminum.
          16.Finish: 690 - Statuary Bronze.
 
          D.50, 50BC and 51 Series Door Closer:
          ** NOTE TO SPECIFIER ** Select Exit Device Model. Delete two of the next three paragraphs.
          1.Model: 50BC.
          2.Model: 51.
          3.Model: 50BF.
          4.Non-handed.
          5.Standard, separate and independent, latch, sweep and backcheck intensity valves.
          6.2 7/8 inch (73mm) projection.
          7.Staked valves.
          8.UL and ADA Compliant; ANSI A156.4 Grade 1
          ** NOTE TO SPECIFIER ** Select Application. Delete nine of the next ten paragraphs.
          9.Application: Regular Arm.
          10.Application: Top Jamb Arm.
          11.Application: Parallel Arm.
          12.Application: Corner Bracket.
          13.Application: Rigid Parallel Arm.
          14.Application: Holder / Stop Arm.
          15.Application: Holder / Stop Spring Arm.
          16.Application: Uni Stop Arm.
          17.Application: Low Profile Arm.
          18.Application: Parallel Arm.
          ** NOTE TO SPECIFIER ** Select Finish based on options available for the selected lockset. Delete seven of the next eight paragraphs.
          19.Finish: As specified in the Door Hardware Schedule.
          20.Finish: 689 - Aluminum.
          21.Finish: 690 - Statuary Bronze.
          22.Finish: 691 - Dull Bronze.
          23.Finish: 693 - Black.
          24.Finish: 694 - Medium Amber.
          25.Finish: 696 - Gold.
          26.Finish: 600 - Beige Prime Coat.
 
          E.1100 Series Industrial Door Closer:
          ** NOTE TO SPECIFIER ** Select Exit Device Model Delete one of the next two paragraphs.
          1.Model: 1100.
          2.Model: 1101
          3.Non-handed.
          4.Standard, separate and independent, latch, sweep and backcheck intensity valves.
          5.Full rack and pinion.
          6.UL and ADA Compliant; Designed to meet ANSI A156.4 Grade 1.
          ** NOTE TO SPECIFIER ** Select Application. Delete two of the next three paragraphs.
          7.Application: Regular Arm.
          8.Application: Top Jamb Arm.
          9.Application: Parallel Arm.
          ** NOTE TO SPECIFIER ** Select Finish based on options available for the selected lockset. Delete two of the next three paragraphs.
          10.Finish: As specified in the Door Hardware Schedule.
          11.Finish: 689 - Aluminum..
          12.Finish: 690 - Statuary Bronze.
 
          F.4200 Series Electromechanical Closer:
          ** NOTE TO SPECIFIER ** Select Exit Device Sereis and insert appropriate model numbers Model(s). Delete Closer Series' not required.
          1.Model: Master Unit - 4200MPD Series - Model ____________.
          2.Model: Slave Unit - 4200MPS - Model ____________.
          3.Model: Support Unit - 4200MP - Model ____________.
          4.Model: Executive Unit - Model ____________.
          ** NOTE TO SPECIFIER ** Select Finish based on options available for the selected lockset. Delete seven of the next eight paragraphs.
          5.Finish: As specified in the Door Hardware Schedule.
          6.Finish: 689 - Aluminum.
          7.Finish: 690 - Statuary Bronze.
          8.Finish: 691 - Dull Bronze.
          9.Finish: 693 - Black.
          10.Finish: 694 - Medium Amber.
          11.Finish: 696 - Gold.
          12.Finish: 600 - Beige Prime Coat.
          ** NOTE TO SPECIFIER ** Delete the entire next Article if Card Access Door Controls are not required.
 
          2.7RFID CARD ACCESS LOCKSET
          ** NOTE TO SPECIFIER ** Yale Affinity Smart Card locksets shall carry a one-year mechanical warranty.
 
          A.Product: Yale Affinity® (RFID) Smart Card Locksets.
          1.Smart Card Locks shall be furnished with required equipment and accessories and include, but are not necessarily limited to, the following: VISION by VingCard software, desktop computer system, RFID encoder, portable PC unit for downloading audits with software and RFID carriers such as keycards, keyfobs or wristbands as scheduled or required.
          2.ANSI Conformance: ANSI/BHMA A156.13, Series 1000, Grade 1 and ANSI/BHMA A156.25 Electrified Locking Devices standard and ANSI A117.1 Accessibility Guidelines.
          ** NOTE TO SPECIFIER **Delete finish not required.
          a.Finish: Satin Chromium Plated.
          b.Finish: Bright Chromium Plated.
          c.Finish: Satin Brass.
          d.Finish: Bright Brass.
          3.Backsets: 2-3/4 inches (70 mm) for 1-3/4 inches (44 mm) thick doors.
          4.Latch shall be powdered steel 3/4 inch (19 mm) 2-piece, anti-friction deadlocking latchbolt.
          5.Deadbolt shall be a 1 inch (25 mm) throw, C1020 mill steel deadbolt.
          6.Lockset shall have Automatic Deadbolt (ADB) feature.
          a.ADB projects automatically with each door closure when the door closes on the frame and trigger meets the strike plate.
          7.Lockset includes an internal, electronically driven motorized locking mechanism powered by 4.5 volts via three standard AA batteries. Locksets to have 600 event audit capabilities and LED indication providing low battery status detection.
          8.UL listed for up to 3 hour fire rating.
          9.Locksets shall be available with or with key override.
          a.Locksets with key override shall be capable of accepting Yale 6-pin standard, interchangeable core, high security and patented cylinders with master keying capabilities.
          b.Cylinders shall be 1-1/2 inches (38 mm) in length.
          10.Handles (levers) shall be solid brass and a minimum of 4-1/2 inches (114 mm) in length.
          ** NOTE TO SPECIFIER **Delete lever style not required.
          a.Lever: Straight Handle VMO.
          b.Lever: Wing Handle VAR.
          c.Lever: Gothic Handle VGH.
          d.Lever: Handle with Return VAU.
          e.Locksets shall be handed and not field reversible.
          11.Inside lever handle retracts both latchbolt and deadbolt for emergency egress.
          ** NOTE TO SPECIFIER **Delete touchscreen operated locks if not required.
 
          2.8STAND-ALONE TOUCHSCREEN OPERATED LOCKSETS
 
          A.Product: Yale Locks and Hardware - inTouch Series.
          1.Stand-alone operated locksets shall consist of a Certified ANSI/BHMA A156.2, Series 4000, Grade 2 locking mechanism complete with touchscreen used for access. Integrated locking units shall offer a dual user mode feature and allow for programming directly through the touchscreen interface. Lever design shall meet ANSI A117.1 Accessibility Guidelines with locking function(s) to be as specified in the hardware sets. Inside lever always free for open egress. Unless otherwise indicated, stand-alone touchscreen locksets to match standard mechanical locksets for backset and strike.
          2.Stand-alone touchscreen operated locksets shall meet the following requirements:
          a.Menu access to voice guided programming available through touchscreen.
          b.Pre-programmed voice options: English (default), Spanish or French.
          c.Visual and tone playback confirmation with Silent Mode option.
          d.Illuminated Touchscreen that responds to human touch and returns to sleep mode after granting access.
          e.Auto-relock mode, passage mode or lockout mode (no touchscreen access, with key-override functions only) programmable through touchscreen interface.
          f.4 through 12-digit PIN code selection. Dual User Mode features Easy (9-user) or Advanced 3-tier (up to 1000users) options.
          g.Battery-operated, with low power indicator, or hard-wired (9 Volt external power supply) option.
          h.Free-wheeling lever mechanism (outside lever swings freely up and down while remaining securely locked) provided as standard.
          ** NOTE TO SPECIFIER ** Delete levers not required.
          i.Lever Design: Augusta.
          j.Lever: Monroe.
          k.Lever: Pacific Beach.
          l.Non-handed and adjustable for doors 1 3/8 inches (35 mm) to 1 3/4 inches (44 mm) thick.
          m.UL Listed for use on fire doors up to 3-hour rating.
          n.Capable of accepting Yale 6-pin standard, small format interchangeable core, security and patented cylinders with master keying capabilities.
          o.Weather resistant. Operational in temperatures ranging from -20 degree F to +140 degree F (-30 degree C to +60 degree C) at 95% relative humidity.
          ** NOTE TO SPECIFIER ** Delete finishes not required.
          p.Finish: 605 - Bright Brass, Clear Coated.
          q.Finish: 613 - Satin Bronze, Oxidizaed and Oil Rubbed.
          r.Finish: 626 - Satin Chrome Plated.
          s.Three-year warranty.
          ** NOTE TO SPECIFIER **The Symphony seamlessly integrates a full range of Grade 1 Yale electromechanical hardware from mortise locks to cylindrical locks and exit devicesinto your Wiegand access control system. Symphony is available with proximity readers to accept either HID 125 kHz (26-39) or iCLASS® 13.56 MHz (2K-32K) formats. Customized monitoring options, wide range of quality hardware and easy system expansion define the Symphony advantages. For continuity of design, the Symphony series is available with lever designs and finishes for all three types of locks. Delete if not required.
 
          2.9WIEGAND OUTPUT INTEGRATED CARD READER
 
          A.Product: Symphony® Integrated Wiegand Access Control by Yale Locks and Hardware.
          ** NOTE TO SPECIFIER ** Delete mortise lock if not required.
          1.Mortise Lock: The Symphony S8800 x SYM series mortise lock integrates into an existing Wiegand-compatible access control system monitoring Latchbolt position, Request to Exit, and Door Position status, all within the lock body.
          a.Refer to door schedule for location and type.
          ** NOTE TO SPECIFIER ** Delete cylindrical lock if not required.
          2.Cylindrical Lock: The Grade 1 Symphony S5400LN x SYM series cylindrical lock seamlessly integrates into an existing Wiegand-compatible access control system. Door monitoring capabilities include Request to Exit which monitors movement of the inside lever and external Door Position Switch.
          a.Refer to door schedule for location and type.
          ** NOTE TO SPECIFIER ** Delete exit device and trim if not required.
          3.Exit Device: The Grade 1 Symphony 7100 x SYM series exit devices seamlessly integrate into an existing Wiegand compatible access control system.
          a.Rim devices. Refer to door schedule for location and type.
          b.Mortise lock exits. Refer to door schedule for location and type.
          c.Concealed vertical rod devices. Refer to door schedule for location and type.
          d.Surface mounted vertical rods exit devices. Refer to door schedule for location and type.
 
          B.Wiegand output integrated card reader with hardware shall be an integrated proximity card reader, monitoring, and request-to-exit signaling, in one complete unit. Hard wired, solenoid driven locking/unlocking control.
          1.Hardware shall be open architecture, hard wired platform that supports centralized control of locking units with new or existing Wiegand compatible access control systems. REX (request-to-exit) signaling and door position (open/ closed status) monitor (via separately connected DPS).
          2.Hardware shall be powered by a 24VDC external power supply and shall be Fail Safe or Fail Secure as required.
          3.Hardware shall support 12VDC HID 125 kHz proximity formats up to 39 bits, including Corporate 1000, or iCLASS 13.56 MHz (2K-32K) proximity credentials. Proximity readers shall have a multiple colored LED to indicate card reader activity.
          4.Installation shall require only one cable run from the hardware to the access control panel without requirements for additional proprietary lock panel interface boards or modules.
          5.Hardware shall be furnished in the function and application as required in the hardware sets. Locking and unlocking shall be solenoid operated completely contained within the lock body. Provide levers to match specified mechanical hardware.
          6.Hardware shall have standardized Molex connectors to provide easy snap-on installation.
          7.The access control platform including software, shall be provided by others. All wiring and cables shall be provided by others.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.5DOOR HARDWARE SCHEDULE
 
          A.Mortise Locksets:
 
          B.Location Model Keying Description Finish Hand Cylinder
 
          C.Cylindrical Locksets:
 
          D.Location Design Funct. Opt. Latch Strike Finish Hand Cylinder
 
          E.Auxiliary Locks:
 
          F.Location Model Keying Description Finish Hand Strike Cylinder
 
          G.Exit Devices:
 
          H.Location Suffix Size Design Trim Finish Notes
 
          I.Door Closers:
 
          J.Location Prefix Series Cover Arm Size Options Finish
 
         
END OF SECTION