| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Overhead Door Corporation, which is located at: 2501 S. State Highway 121 Bus. Suite 200 Lewisville, TX 75067 Toll Free Tel: 800-929-3667 Tel: 469-549-7100 Email: request info Web: www.overheaddoor.com [ Click Here ] for additional information. Overhead Door Corporation pioneered the upward-acting door industry, inventing the first upward-acting door in 1921 and the first electric door opener in 1926. Today, we continue to be the industry leader through the strength of our product innovation, superior craftsmanship and outstanding customer support, underscoring a legacy of quality, expertise and integrity. That's why design and construction professionals specify Overhead Door Corporation products more often than any other brand. This specification includes Overhead Door Corporation commercial electric operators to suit new construction and retrofit applications, as well as unusual or special requirements. In order to improve safety and enhance door and motor life, industry quality assurance guidelines recommend the choice of a single manufacturer for both door and operator applications. Overhead Door Corporation is the only manufacturer of a full line of commercial and industrial doors and operators specifically designed for integral applications. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Overhead Rolling Door and Grille Openers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Overhead Sectional Door Openers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Overhead Counter Door Openers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05500 - Metal Fabrications: Support framing and framed opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06200 - Finish Carpentry: Wood jamb and head trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 08330 - Overhead Coiling Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 08331 - Overhead Coiling Fire Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 08332 - Overhead Coiling Counter Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 08333 - Security Grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 08360 - Sectional Overhead Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 08710 - Door Hardware: Product Requirements for cylinder core and keys. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 09900 - Painting: Field applied finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Section 16130 - Raceway and Boxes: Conduit from electric circuit to door operator and from door operator to control station. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Section 16150 - Wiring Connections: Power to disconnect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | NEMA 250 - Enclosures for Electrical Equipment (1000 Volts Maximum). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | NEMA ICS 2 - Industrial Control and Systems: Controllers, Contactors, and Overload Relays, Rated Not More Than 2000 Volts AC or 750 Volts DC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | NEMA ICS 6 - Enclosures for Industrial Controls and Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | NEMA MG 1 - Motors and Generators. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN / PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Products Requiring Electrical Connection: Listed and classified by Underwriters Laboratories, Inc. acceptable to authority having jurisdiction as suitable for purpose specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Wiring Connections: Requirements for electrical characteristics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 115 volts, 60 Hz single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 208 volts, 60 Hz single phase or three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 230 volts, 60 Hz single phase or three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | 460 volts, 60 Hz three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | 575 volts, 60 Hz three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Details of construction and fabrication. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Include detailed plans, elevations, details of framing members, required clearances, anchors, and accessories. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Operation and Maintenance Data: Submit lubrication requirements and frequency, and periodic adjustments required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in performing Work of this section with a minimum of five years experience in the fabrication and installation of security closures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in performing Work of this section with minimum three years and approved by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install in areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship and installation is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store materials in a dry, warm, ventilated weathertight location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide operators with a 2 year or 20,000 cycle limited warranty on motor and parts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide operators with a 2 year limited warranty on motor and parts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Overhead Door Corporation, which is located at: 2501 S. State Highway 121 Bus. Suite 200 ; Lewisville, TX 75067; Toll Free Tel: 800-929-3667; Tel: 469-549-7100; Email: request info; Web: www.overheaddoor.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | OVERHEAD ROLLING DOOR AND GRILLE OPERATORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Heavy Duty Rolling Door and Grille Operator: Model RHX True Gear Head Type Door Operator: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rolling Steel Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rolling Steel Fire Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Rolling Steel Grille. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electric Motor: UL listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1/2 horsepower single phase or three phase with automatic thermal reset overload. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 3/4 horsepower or 1 horsepower single phase with manual reset overload. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 3/4 horsepower or 1 horsepower three phase with automatic thermal reset overload. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 3 horsepower three phase with automatic thermal reset overload. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Motor frame comply with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | NEMA 48 for 1/2 hp single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | NEMA 56 for 1/2 hp three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | NEMA 56 3/4 and 1 hp all phases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | NEMA 56 for 3 hp three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Open drip-proof construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Totally Enclosed Non Ventilated - TENV construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Totally Enclosed Fan Cooled - TEFC construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | The operator shall be suited for: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | NEMA ICS 6 Type 1 general purpose environment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | NEMA ICS 6 Type 4 water tight dust tight environment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | NEMA ICS 6 Type 4X water tight dust tight environment with corrosion resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Reduction: Primary reduction is worm gear in oil bath. Secondary reduction is by chain and sprocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Duty cycle: Accommodate heavy usage, up to 60 cycles per hour under a large constant load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Brake: DC Disc type with selectable Progressive Braking for smooth stopping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Clutch: Adjustable torque-limiter type. Standard on trolley models (optional on hoist models). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Limit System: LimitLock limit system, magnetic type providing absolute positioning with push to set and remote setting capabilities. Limit system shall remain synchronized with the door during manual operation and supply power interruptions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Control System: Microprocessor based with relay motor controls on a single board. System incorporates a 16 character Liquid Crystal Display (LCD) to display the system status. System shall include the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Capable of monitoring and reporting on a variety of operating conditions, including: Current operating status, Current command status, Motor movement status, Current error status (if applicable), Hoist Interlock status (if applicable), External Interlock status, and 24VDC status. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | A delay-on-reverse operating protocol. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Maximum run timers in both directions of travel that limit motor run time in the event a clutch slips or some other problem occurs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Provisions for the connection of a 2-wire monitored photocell system or a 2-wire monitored edge sensor, as well as standard 2-wire sensing edges, photocells or other entrapment protection devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Control action will be constant contact close until a monitored entrapment device is installed, allowing for selection of momentary contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Provisions for connection of single and/or 3-button control stations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Provisions for connection of an external 3-wire radio controls and related control devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | On board open, close and stop control keys for local operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | CodeDodger radio receiver that is dual frequency cycling at 315 Mhz and 390 Mhz capable of storing 250 single button and/or 250 Open-Close-Stop transmitters with the ability to add and/or delete transmitters individually, identify and store activating transmitter IDs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rolling Steel doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Front of hood and chain/sprocket coupling to door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Top of hood and chain/sprocket coupling to door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Wall-mount and chain/sprocket coupling to door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Bench mount and chain/sprocket coupling to door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Release: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Release shall be a pull and hold type mechanism with single cable operation and an integrated interlock switch on hoist units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Release shall consist of a manual disconnect door arm on trolley units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Hoist: Chain hoist consists of chain pocket wheel, chain guard and smooth hand chain on hoist units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Secondary Reversal: Hoist versions designed to accept an optional external reversing device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Jackshaft version designed to accept external entrapment device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Control system shall have provisions to connect entrapment protection devices such as electric sensing edge, pneumatic sensing edge or photoelectric sensor and to provide constant contact control operation in lieu of such devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Control accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operation with open, close, and stop controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Controls for interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Controls for exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Controls for both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Controls surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Controls flush mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Special Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Vehicle detector operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Radio control operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Card reader control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | OHD monitored photo electric eyes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Commercial photo electric eyes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Door timer operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Commercial light package. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Explosion and dust ignition proof control wiring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | Auxiliary Output Module with several auxiliary sets of dry contacts that are microprocessor controlled. Outputs can be configured using the on board keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Commercial Rolling Door and Grille Operator: Model RSX Commercial Standard Duty Door Operator: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rolling Steel Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rolling Steel Fire Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Rolling Steel Grilles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electric Motor: UL listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1/2 horsepower single phase or three. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 3/4 single phase or three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 1 horsepower single phase or three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Motor frame comply with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | NEMA 48 for 1/2 hp single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | NEMA 56 for 1/2 hp three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | NEMA 56 3/4 and 1 hp all phases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Open drip-proof construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Totally Enclosed Non Ventilated - TENV construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Totally Enclosed Fan Cooled - TEFC construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Reduction: Primary reduction is Super Belt, an auto tension poly-V flex belt that does not require adjustment. Secondary reduction is by chain and sprocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Duty cycle: Accommodate heavy usage, up to 60 cycles per hour during peak usage periods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Brake: DC Disc type with selectable Progressive Braking for smooth stopping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Clutch: Adjustable friction disc type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Limit System: Limit Lock limit system, magnetic type providing absolute positioning with push to set and remote setting capabilities. Limit System shall remain synchronized with the door during manual operation and supply power interruptions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Control System: Microprocessor based with relay motor controls on a single board. System incorporates a 16 character Liquid Crystal Display (LCD) to display the system status. System shall include the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Capable of monitoring and reporting on a variety of operating conditions, including: Current operating status, Current command status, Motor movement status, Current error status (if applicable), Hoist Interlock status (if applicable), External Interlock status, and 24VDC status. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | A delay-on-reverse operating protocol. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Maximum run timers in both directions of travel that limit motor run time in the event a clutch slips or some other problem occurs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Provisions for the connection of a 2-wire monitored photocell system or a 2-wire monitored edge sensor, as well as standard 2-wire sensing edges, photocells or other entrapment protection devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Control action will be constant contact close until a monitored entrapment device is installed, allowing for selection of momentary contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Provisions for connection of single and/or 3-button control stations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Provisions for connection of an external 3-wire radio controls and related control devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | On board open, close and stop control keys for local operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | CodeDodger radio receiver that is dual frequency cycling at 315 Mhz and 390 Mhz capable of storing 250 single button and/or 250 Open-Close-Stop transmitters with the ability to add and/or delete transmitters individually, identify and store activating transmitter IDs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rolling Steel doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Front of hood and chain/sprocket coupling to door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Top of hood and chain/sprocket coupling to door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Wall-mount and chain/sprocket coupling to door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Mounting for Hoist models shall be Left Hand or Right Hand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Release: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Release shall be a pull and hold type mechanism with single cable operation and an integrated interlock switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Hoist: Chain hoist consists of chain pocket wheel, chain guard and smooth hand chain on hoist units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Secondary Reversal: Hoist versions designed to accept an optional external reversing device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Jackshaft version designed to accept external entrapment device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Control system shall have provisions to connect entrapment protection devices such as electric sensing edge, pneumatic sensing edge or photoelectric sensor and to provide constant contact control operation in lieu of such devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Control accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operation with open, close, and stop controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Controls for interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Controls for exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Controls for both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Controls surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Controls flush mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Special Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Vehicle detector operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Radio control operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Card reader control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | OHD monitored photo electric eyes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Commercial photo electric eyes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Door timer operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Commercial light package. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Explosion and dust ignition proof control wiring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | Auxiliary Output Module with several auxiliary sets of dry contacts that are microprocessor controlled. Outputs can be configured using the on board keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Commercial Rolling Door and Grille Operator: Model RMX Door Operator: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rolling Steel Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rolling Steel Grille. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electric Motor: UL listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1/2 horsepower single phase with automatic thermal reset overload. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Motor frame comply with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | NEMA 42 for 1/2 hp single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Open drip-proof construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Reduction: Primary reduction is SuperBelt poly-V flex auto tension belt. Secondary reduction is by chain and sprocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Duty cycle: Accommodate medium usage, up to 15 cycles per hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Brake: Solenoid actuated band type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Limit System: Adjustable linear type synchronized with the door during release operation. Limit activation by opto sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Control System: Microprocessor based with relay motor controls on a single board. System incorporates a Liquid Crystal Display (LCD) to display the system status. System shall include the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | A delay-on-reverse operating protocol. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Maximum run timers in both directions of travel that limit motor run time in the event a clutch slips or some other problem occurs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Provisions for the connection of a 2-wire monitored photocell system or a 2-wire monitored edge sensor, as well as standard 2-wire sensing edges, photocells or other entrapment protection devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Control action will be constant contact close until a monitored entrapment device is installed, allowing for selection of momentary contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Provisions for connection of single and/or 3-button control stations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Provisions for connection of an external 3-wire radio controls and related control devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | On board open, close and stop control keys for local operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rolling Steel doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Front of hood and chain/sprocket coupling to door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Top of hood and chain/sprocket coupling to door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Wall-mount and chain/sprocket coupling to door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Mounting for Hoist models shall be Left Hand or Right Hand. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Release: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Release shall be a pull and hold type mechanism with single cable operation and an integrated interlock switch on hoist units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Hoist: Chain hoist with chain pocket wheel, chain guard and smooth hand chain on hoist units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Jackshaft version designed to accept external entrapment device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Control system shall have provisions to connect entrapment protection devices such as electric sensing edge, pneumatic sensing edge or photoelectric sensor and to provide constant contact control operation in lieu of such devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Control accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operation with open, close, and stop controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Controls for interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Controls for exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Controls for both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Controls surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Controls flush mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Special Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Radio control operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | OHD monitored photo electric eyes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Commercial photo electric eyes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Door timer to Close with auxiliary control inputs, safety inputs, timer hold input and automatic door closing feature with selectable time delay. Safety inputs can be configured using on board keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Auxiliary Output Module with several auxiliary sets of dry contacts that are microprocessor controlled. Outputs can be configured using the on board keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | OVERHEAD SECTIONAL DOOR OPERATORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Heavy Duty Sectional Door Operator: Model RHX True Gear Head Type Door Operator: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standard Lift Sectional Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Lift Clearance Sectional Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Full Vertical Sectional Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electric Motor: UL listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1/2 horsepower single phase or three phase with automatic thermal reset overload. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 3/4 horsepower or 1 horsepower single phase with manual reset overload. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 3/4 horsepower or 1 horsepower three phase with automatic thermal reset overload. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | 3 horsepower three phase with automatic thermal reset overload. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Motor frame comply with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | NEMA 48 for 1/2 hp single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | NEMA 56 for 1/2 hp three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | NEMA 56 3/4 and 1 hp all phases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | NEMA 56 for 3 hp three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Open drip-proof construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Totally Enclosed Non Ventilated - TENV construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Totally Enclosed Fan Cooled - TEFC construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Reduction: Primary reduction is worm gear in oil bath. Secondary reduction is by chain and sprocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Duty cycle: Accommodate heavy usage, up to 60 cycles per hour under a large constant load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Brake: DC Disc type with selectable Progressive Braking for smooth stopping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Clutch: Adjustable torque-limiter type. Standard on trolley models (optional on hoist models). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Limit System: Limit Lock limit system, magnetic type providing absolute positioning with push to set and remote setting capabilities. Limit System shall remain synchronized with the door during manual operation and supply power interruptions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Control System: Microprocessor based with relay motor controls on a single board. System incorporates a 16 character Liquid Crystal Display (LCD) to display the system status. System shall include the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Capable of monitoring and reporting on a variety of operating conditions, including: Current operating status, Current command status, Motor movement status, Current error status (if applicable), Hoist Interlock status (if applicable), External Interlock status, and 24VDC status. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | A delay-on-reverse operating protocol. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Maximum run timers in both directions of travel that limit motor run time in the event a clutch slips or some other problem occurs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Provisions for the connection of a 2-wire monitored photocell system or a 2-wire monitored edge sensor, as well as standard 2-wire sensing edges, photocells or other entrapment protection devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Control action will be constant contact close until a monitored entrapment device is installed, allowing for selection of momentary contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Provisions for connection of single and/or 3-button control stations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Provisions for connection of an external 3-wire radio controls and related control devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | On board open, close and stop control keys for local operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Trolley operators with an inherent secondary reversal system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | CodeDodger radio receiver that is dual frequency cycling at 315 Mhz and 390 Mhz capable of storing 250 single button and/or 250 Open-Close-Stop transmitters with the ability to add and/or delete transmitters individually, identify and store activating transmitter IDs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sectional Steel Doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Jackshaft that is side-mounted with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Chain/sprocket coupling to door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Direct shaft-to-shaft coupling to door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Trolley. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a) | Side-mount trolley. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b) | Dual trolley. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Release: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Release shall be a pull and hold type mechanism with single cable operation and an integrated interlock switch on hoist units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Release shall consist of a manual disconnect door arm on trolley units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Hoist: Chain hoist consists of chain pocket wheel, chain guard and smooth hand chain on hoist units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Secondary Reversal: Hoist versions designed to accept an optional external reversing device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Jackshaft version designed to accept external entrapment device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Control system shall have provisions to connect entrapment protection devices such as electric sensing edge, pneumatic sensing edge or photoelectric sensor and to provide constant contact control operation in lieu of such devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Control accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operation with open, close, and stop controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Controls for interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Controls for exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Controls for both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Controls surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Controls flush mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Special Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Vehicle detector operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Radio control operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Card reader control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | OHD monitored photo electric eyes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Commercial photo electric eyes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Door timer operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Commercial light package. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Explosion and dust ignition proof control wiring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | Auxiliary Output Module with several auxiliary sets of dry contacts that are microprocessor controlled. Outputs can be configured using the on board keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Commercial Sectional Door Operator: Model RSX Commercial Door Operator: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standard Lift Sectional Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Lift Clearance Sectional Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Full Vertical Sectional Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electric Motor: UL listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1/2 horsepower single phase or three. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 3/4 single phase or three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | 1 horsepower single phase or three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Motor frame comply with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | NEMA 48 for 1/2 hp single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | NEMA 56 for 1/2 hp three phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | NEMA 56 3/4 and 1 hp all phases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Open drip-proof construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Totally Enclosed Non Ventilated - TENV construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Totally Enclosed Fan Cooled - TEFC construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Reduction: Primary reduction is Super Belt, an auto tension poly-V flex belt that does not require adjustment. Secondary reduction is by chain and sprocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Duty cycle: Accommodate heavy usage, up to 60 cycles per hour during peak usage periods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Brake: DC Disc type with selectable Progressive Braking for smooth stopping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Clutch: Adjustable friction disc type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Limit System: Limit Lock limit system, magnetic type providing absolute positioning with push to set and remote setting capabilities. Limit System shall remain synchronized with the door during manual operation and supply power interruptions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Control System: Microprocessor based with relay motor controls on a single board. System incorporates a 16 character Liquid Crystal Display (LCD) to display the system status. System shall include the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Capable of monitoring and reporting on a variety of operating conditions, including: Current operating status, Current command status, Motor movement status, Current error status (if applicable), Hoist Interlock status (if applicable), External Interlock status, and 24VDC status. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | A delay-on-reverse operating protocol. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Maximum run timers in both directions of travel that limit motor run time in the event a clutch slips or some other problem occurs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Provisions for the connection of a 2-wire monitored photocell system or a 2-wire monitored edge sensor, as well as standard 2-wire sensing edges, photocells or other entrapment protection devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Control action will be constant contact close until a monitored entrapment device is installed, allowing for selection of momentary contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Provisions for connection of single and/or 3-button control stations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Provisions for connection of an external 3-wire radio controls and related control devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | On board open, close and stop control keys for local operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Trolley operators with an inherent secondary reversal system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | CodeDodger radio receiver that is dual frequency cycling at 315 Mhz and 390 Mhz capable of storing 250 single button and/or 250 Open-Close-Stop transmitters with the ability to add and/or delete transmitters individually, identify and store activating transmitter IDs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sectional doors shall be by Jackshaft that is side-mounted with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Chain/sprocket coupling to door trolley. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Chain/sprocket coupling to door side-mount trolley. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Chain/sprocket coupling to door Dual trolley. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Direct shaft-to-shaft coupling to door trolley. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Direct shaft-to-shaft coupling to door side-mount trolley. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Direct shaft-to-shaft coupling to door dual trolley. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Release: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Release shall be a pull and hold type mechanism with single cable operation and an integrated interlock switch on hoist units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Release shall consist of a manual disconnect door arm on trolley units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Hoist: Chain hoist consists of chain pocket wheel, chain guard and smooth hand chain on hoist units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Jackshaft version designed to accept external entrapment device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Control system shall have provisions to connect entrapment protection devices such as electric sensing edge, pneumatic sensing edge or photoelectric sensor and to provide constant contact control operation in lieu of such devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Secondary Reversal: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Trolley version only includes an integral electronic reversing system that will stop and reverse a closing door upon detection of an obstruction and designed to accept an optional external reversing device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Hoist versions designed to accept an optional external reversing device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Control accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operation with open, close, and stop controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Controls for interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Controls for exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Controls for both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Controls surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Controls flush mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Special Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Vehicle detector operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Radio control operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Card reader control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | OHD monitored photo electric eyes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Commercial photo electric eyes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Door timer operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Commercial light package. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Explosion and dust ignition proof control wiring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | Auxiliary Output Module with several auxiliary sets of dry contacts that are microprocessor controlled. Outputs can be configured using the on board keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Commercial Sectional Door Operator: Model RDX Door Operator: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standard Lift Sectional Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Lift Clearance Sectional Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Full Vertical Sectional Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | RDX M-B Medium Duty Operator: Suitable for minimum door height of 6 foot 6 inches, a maximum height of 33 feet, a maximum of 500 SF, a maximum weight of 500 pounds and a maximum cable drum diameter of 6 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | RDX M-C Medium Duty Operator: Suitable for minimum door height of 6 foot 6 inches, a maximum height of 33 feet, a maximum of 500 SF, a maximum weight of 500 pounds and a maximum cable drum diameter of 8.75 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | RDX M-D Medium Duty Operator: Suitable for minimum door height of 6 foot 6 inches, a maximum height of 33 feet, a maximum of 500 SF, a maximum weight of 500 pounds and a maximum cable drum diameter of 10 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | RDX S-B Standard Duty Operator: Suitable for minimum door height of 9 foot 6 inches, a maximum height of 40 feet, a maximum of 500 SF, a maximum weight of 900 pounds and a maximum cable drum diameter of 6 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | RDX S-B Standard Duty Operator: Suitable for minimum door height of 9 foot 6 inches, a maximum height of 40 feet, a maximum of 500 SF, a maximum weight of 900 pounds and a maximum cable drum diameter of 8.75 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | RDX S-B Standard Duty Operator: Suitable for minimum door height of 9 foot 6 inches, a maximum height of 40 feet, a maximum of 500 SF, a maximum weight of 900 pounds and a maximum cable drum diameter of 10 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | RDX S-H-B Standard Duty Operator: Suitable for minimum door height of 9 foot 6 inches, a maximum height of 40 feet, a maximum of 500 SF, a maximum weight of 900 pounds and a maximum cable drum diameter of 6 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | RDX S-H-B Standard Duty Operator: Suitable for minimum door height of 9 foot 6 inches, a maximum height of 40 feet, a maximum of 500 SF, a maximum weight of 900 pounds and a maximum cable drum diameter of 8.75 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | RDX S-H-B Standard Duty Operator: Suitable for minimum door height of 9 foot 6 inches, a maximum height of 40 feet, a maximum of 500 SF, a maximum weight of 900 pounds and a maximum cable drum diameter of 10 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Electric Motor: Motor shall be DC type with quick reversing, intermittent duty cycle. Motor shall be CSA listed to UL 325 guidelines. UL listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | RDX M: 650 Newton motor with 9 pounds motor head weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | RDX S: 1300 Newton motor with 12.5 pounds motor head weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | RDX S-H: 1300 Newton motor with 24 pounds motor head weight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Reduction: Primary reduction is worm gear. Secondary reduction is by V-belt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Duty cycle: Accommodate up to 20 cycles per hour of a balanced door load. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Limit System: Automatic sensing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Control System: Programmable microprocessor based control system with relay motor controls on a single board. System incorporates a light emitting diode (LED) to display the system status. System shall include the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provisions for connection of a two-wire monitored photo cell system as well as standard two-wire sensing edges, photocells or other entrapment protection devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Includes on-board open, close and stop control buttons for local operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Built-in timer to close system that allows the door to be programmed to close at user selected intervals of time. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Sensitive obstruction detection without a safety edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Control action will be constant contact close until a monitored entrapment device is installed, allowing for selection of momentary contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Mounting: Jackshaft side-mounted directly on the torsion shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Release: Release through the disengagement of the belt tension system. Belt tension is relieved using the cable tension release lever, allowing manual operation of the door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Hoist: Chain hoist shall consist of chain pocket wheel, chain guard and smooth hand chain on hoist units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Control system shall have provisions to connect entrapment protection devices such as electric sensing edge, pneumatic sensing edge or photoelectric sensor and to provide constant contact control operation in lieu of such devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Control accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control station with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operation with open, close, and stop controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Radio control and external entrapment devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Controls for interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Controls for exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Controls for both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Controls surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Controls flush mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Commercial Sectional Door Operator: Model RMX Door Medium Duty Operator: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Application: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standard Lift Sectional Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Lift Clearance Sectional Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Full Vertical Sectional Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Electric Motor: UL listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1/2 horsepower single phase with automatic thermal reset overload. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Motor frame comply with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | NEMA 42 for 1/2 hp single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Open drip-proof construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Reduction: Primary reduction is SuperBelt poly-V flex auto tension belt. Secondary reduction is by chain and sprocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Duty cycle: Accommodate medium usage, up to 15 cycles per hour under rated load of 125 ft-lbs/sec. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Brake: Solenoid actuated band type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Limit System: Adjustable linear type synchronized with the door during release operation. Limit activation by opto sensors | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Control System: Microprocessor based with relay motor controls on a single board. System incorporates a Liquid Crystal Display (LCD) to display the system status. System shall include the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | A delay-on-reverse operating protocol. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Maximum run timers in both directions of travel that limit motor run time in the event a clutch slips or some other problem occurs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Provisions for the connection of a 2-wire monitored photocell system or a 2-wire monitored edge sensor, as well as standard 2-wire sensing edges, photocells or other entrapment protection devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Control action will be constant contact close until a monitored entrapment device is installed, allowing for selection of momentary contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Provisions for connection of single and/or 3-button control stations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Provisions for connection of an external 3-wire radio controls and related control devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | On board open, close and stop control keys for local operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Trolley operators with an inherent secondary reversal system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sectional doors shall be by Jackshaft that is side-mounted with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Chain/sprocket coupling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Direct shaft to shaft coupling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Mounting by trolley. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Release: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Release shall be a pull and hold type mechanism with single cable operation and an integrated interlock switch on hoist units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Release shall consist of a manual disconnect door arm on trolley units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Hoist: Chain hoist with chain pocket wheel, chain guard and smooth hand chain on trolley as side mount kit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Jackshaft version designed to accept external entrapment device. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Control system shall have provisions to connect entrapment protection devices such as electric sensing edge, pneumatic sensing edge or photoelectric sensor and to provide constant contact control operation in lieu of such devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Control accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operation with open, close, and stop controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Controls for interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Controls for exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Controls for both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Controls surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Controls flush mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Special Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Radio control operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | OHD monitored photo electric eyes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Commercial photo electric eyes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Door timer to Close with auxiliary control inputs, safety inputs, timer hold input and automatic door closing feature with selectable time delay. Safety inputs can be configured using on board keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Auxiliary Output Module with several auxiliary sets of dry contacts that are microprocessor controlled. Outputs can be configured using the on board keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | OVERHEAD COILING COUNTER DOORS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Counter Door Operator: Model CDX Counter Door Operator: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Electric Motor: Intermittent-duty, with instant reverse and automatic reset thermal overload. UL listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | 1/2 horsepower single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | 115 V. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Motor frame comply with: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | NEMA 42 for 1/2 hp single phase. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Open drip-proof construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Reduction: Helical gear primary reduction and hardened bevel gear secondary reduction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Duty cycle: Accommodate heavy usage, up to 4 cycles per hour at rated load of 70 ft-lbs/sec. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Limit System: LimitLock limit system, magnetic type providing absolute positioning with push to set and remote setting capabilities. Limit System shall remain synchronized with the door during manual operation and supply power interruptions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Control System: Microprocessor based with relay motor controls on a single board. System incorporates a 16 character Liquid Crystal Display (LCD) to display the system status. System shall include the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | A delay-on-reverse operating protocol. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Maximum run timers in both directions of travel that limit motor run time in the event a clutch slips or some other problem occurs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Provisions for the connection of a 2-wire monitored photocell system or a 2-wire monitored edge sensor, as well as standard 2-wire sensing edges, photocells or other entrapment protection devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Control action will be constant contact close until a monitored entrapment device is installed, allowing for selection of momentary contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Provisions for connection of single and/or 3-button control stations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | On board open, close and stop control keys for local operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Counter doors: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Front of hood and chain/sprocket coupling to door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Release: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Release shall be a pull and hold type mechanism with single cable operation and an integrated interlock switch on hoist units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hand Crank: Hand crank for manual door control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Entrapment Protection: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Control system shall have provisions to connect entrapment protection devices such as electric sensing edge, pneumatic sensing edge or photoelectric sensor and to provide constant contact control operation in lieu of such devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Control accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Operator Controls: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Push-button operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Key operation with open, close, and stop controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Push-button and key operated control stations with open, close, and stop buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Controls for interior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Controls for exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Controls for both interior and exterior location. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Controls surface mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Controls flush mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Special Operation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Radio control operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | OHD monitored photo electric eyes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Commercial photo electric eyes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Fire Sentinel/Time Delay Release. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Door timer to Close with auxiliary control inputs, safety inputs, timer hold input and automatic door closing feature with selectable time delay. Safety inputs can be configured using on board keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Auxiliary Output Module with several auxiliary sets of dry contacts that are microprocessor controlled. Outputs can be configured using the on board keypad. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Automatic Closure: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fire Sentinel time-relay release mechanism provides an added measure of safety to control the doors' closure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Voltage is universal: 24 VDC, 24 VAC and 120 VAC | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Voltage output 24 VDC | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Release time delay: Factory set at 10 seconds can be field adjusted by dipswitch settings to 20, 30 and 60 seconds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Can use normally open proximity switch to detect door is closed or normally open down operator down limit switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Can support 2 or 4 wire smoke detector system (maximum of 4 Class B Style A detectors. Release devices are normally open contacts. Provided with 4 wire detectors when detectors are specified with an end of line relay. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Unit has one 12 VDC battery but as noted above 24 VDC output. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | Power Loss Time delay: 72 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | Unit can power an optional ADA horn / strobe 24 VDC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9) | Load Rating: Support and Release 40 lbs. maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10) | When used with and electric operator, the operator must be modified to accept wiring from Fire Sentinel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify door sizes, configuration, tolerances and conditions are acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Examine conditions of substrates, supports, and other conditions under which this work is to be performed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Use anchorage devices to securely fasten assembly without distortion or stress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fit and align assembly including hardware; level and plumb, to provide smooth operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Coordinate installation of electrical service with Section 16150. Complete wiring from disconnect to unit components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Test for proper operation and adjust as necessary to provide proper operation without binding or distortion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Adjust hardware and operating assemblies for smooth and noiseless operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean components using non-abrasive materials and methods recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.7 | SCHEDULES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | : | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| B. | : | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ||||||||||||||||||||||||||||||||||||||||||||||||||