| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
** NOTE TO SPECIFIER ** This section is based on products manufactured by Vitro Architectural Products™, which is located at: 965 Ridge Lake Blvd. Suite 300 Memphis, TN 38120 Toll Free: 800-238-6057 Email: sales@vitroamerica.com . Website: www.vitroamerica.com . Vitro Architectural Products™ offers a variety of architectural building products, including tempered glass handrail assemblies, metal-framed clad entrances, and all-glass entrances. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Laminated Glass Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Glazing Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06200 - Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 07900 - Joint Sealers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 08110 - Steel Doors and Frames. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 08210 - Wood Doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 08410 - Metal-Framed Storefronts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 08510 - Steel Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 08520 - Aluminum Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 08560 - Plastic Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 08630 - Metal-Framed Skylights. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Section 08910 - Metal-Framed Curtain Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Section 08960 - Sloped Glazing Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Section 08970 - Structural Glass Curtain Walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Section 10615 - Demountable Partitions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM C 1036 - Standard Specification for Flat Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C 1048 - Standard Specification for Heat-Treated Flat Glass-Kind HS, Kind FT Coated and Uncoated Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM C 1172 - Standard Specification for Laminated Architectural Flat Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM C 1376 - Standard Specification for Pyrolytic and Vacuum Deposition Coatings on Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM C 1464 - Standard Specification for Bent Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM E 773 - Standard Test Method for Accelerated Weathering of Sealed Insulating Glass Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM E 774 - Standard Specification for the Classification of the Durability of Sealed Insulating Glass Units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM E 1300 - Practice for Determining Load Resistance of Glass in Buildings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM E1886 Standard Test Method for Performance of Exterior Windows, Curtain Walls, Doors, and Impact Protective Systems Impacted by Missile(s) and Exposed to Cyclic Pressure Differentials | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM E1996 Standard Specification for Performance of Exterior Windows, Curtain Walls, Doors and Impact Protective Systems Impacted by Windborne Debris in Hurricanes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ANSI Z97.1-2004 Glazing Materials Used in Buildings-Safety performance Specifications and Methods of Test. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | ASCE 7 Minimum Design Loads for Buildings and Other Structures; Current Revision. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Consumer Product Safety Standard (CPSC) 16 CFR 1201: Safety Standard for Architectural Glazing Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Glass Association of North America (GANA): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | GANA Glazing Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | GANA Laminated Glazing Reference Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Bulletin 01-0300 - Proper Procedures for Cleaning Architectural Glass Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Insulated Glass Certification Council (IGCC). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Limit glass deflection to 1/200 or flexure limit of glass with full recovery of glazing materials, whichever is less. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Size glass to withstand dead loads and positive and negative live loads acting normal to plane of glass in accordance with ________ code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Size glass to with stand dead loads and positive and negative live loads acting normal to plane of glass to a design pressure of ____ pounds per square foot in accordance with ASTM E 1300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Visible Light Transmittance: ____ percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Visible Light Reflectance: ____ percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Total Solar Energy Transmittance: ____ percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Total Solar Energy Reflectance: ____ percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | UV Transmittance: ____ percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Summer U-Value: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Winter U-Value: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Solar Heat Gain Coefficient: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Shading Coefficient: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Sound Transmission Classification: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's descriptive literature for glazing; identify each type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Dimensioned drawings of glazing assemblies indicating the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Elevations; include joint locations, transitions, and terminations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Construction details; include fabrication details of joints, transitions and terminations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Anchoring details; indicate construction activities and materials required that are not provided by glazing assemblies installer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: Two samples representing manufacturer's full range of available tints and glass types. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: Two samples each, minimum size 4 inches (102 mm) square, of each type and color of glass specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Design data: Design calculations, bearing seal and signature of structural engineer licensed to practice in the State in which the project is located, documenting compliance with performance requirements specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of three (3) years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Duration: Five (5) Years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Vitro Architectural Products, which is located at: 965 Ridge Lake Blvd. Suite 300 ; Memphis, TN 38120; Toll Free Tel: 800-238-6057; Email: request info; Web: www.vitroamerica.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Requests for substitution will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | M-PACT SAFE LAMINATED SAFE GLASS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Inboard Glass: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: ______ inches (___mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Dark blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Dark green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Dark grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Heat Treatment: Heat-strengthened in accordance with ASTM C 1048. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Heat Treatment: Fully tempered in accordance with ASTM C 1048. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Low E: Clear glass with MSVD (sputter) low emissivity (Low-E) coating on inner surface of the inner layer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Low E: Clear glass with pyrolytic low emissivity (Low-E) coating on inner surface of inner layer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Interlayer: SentryGlas as manufactured by DuPont Building Innovations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 0.035 inch (0.9mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 0.060 inch (1.5mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 0.090 inch (2.3mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness: 0.100 inch (2.5mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Thickness: _____ inch (_____mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Young's Modulus: 43 kpsi, when tested in accordance with ASTM D 5026 | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Tensile Strength: 5.0 kpsi, when tested in accordance with ASTM D 638. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Elongation: 400 percent, when tested in accordance with ASTM D 638 | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Modulus: 50 kpsi, when tested in accordance with D790. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Heat Deflection Temperature at 0.46 MPa: 110 deg F, when tested in accordance with D648. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Interlayer: Polyvinyl Butyral (PVB) - Butacite as manufactured by DuPont Building Innovations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 0.060 inch (1.5mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 0.090 inch (2.3mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Blue Green - 73 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Azure Blue - 76 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Light Bronze - 52 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Light Brown - 55 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Medium Brown - 28 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Dark Brown - 9 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Solar Gray - 44 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Gray - 44 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color: Translucent White - 65 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Color: Soft White - 80 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Interlayer: Polyvinyl Butyral (PVB) - Saflex Vanceva VS02 as manufactured by Solutia, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 0.075 inch (1.9mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 0.150 inch (3.8mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Interlayer: Polyvinyl Butyral (PVB) - Saflex as manufactured by Solutia, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 0.060 inch (1.52mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 0.090 inch (2.28mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Interlayer: Polyvinyl Butyral (PVB) - Saflex HP as manufactured by Solutia, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 0.100 inch (2.5mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 0.200 inch (5.0mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Interlayer: Polyvinyl Butyral (PVB) - Saflex HP and Saflex VS02 as manufactured by Solutia, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 0.175 inch (4.4mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Outboard Glass: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: ______ inches (___mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Dark blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Dark green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Dark grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Heat Treatment: Heat-strengthened in accordance with ASTM C 1048. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Heat Treatment: Fully tempered in accordance with ASTM C 1048. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Low E: Clear glass with MSVD (sputter) low emissivity (Low-E) coating on inner surface of the inner layer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Low E: Clear glass with pyrolytic low emissivity (Low-E) coating on inner surface of inner layer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | LAMINATED GLASS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Inboard Glass: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: ______ inches (___mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Dark blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Dark green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Dark grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Heat Treatment: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Heat Treatment: Annealed in accordance with ASTM C 1048. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Heat Treatment: Heat-strengthened in accordance with ASTM C 1048. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Heat Treatment: Fully tempered in accordance with ASTM C 1048. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Low E: Clear glass with MSVD (sputter) low emissivity (Low-E) coating on inner surface of the inner layer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Low E: Clear glass with pyrolytic low emissivity (Low-E) coating on inner surface of inner layer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Interlayer: SentryGlas as manufactured by DuPont Building Innovations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 0.035 inch (0.9mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 0.060 inch (1.5mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 0.090 inch (2.3mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness: 0.100 inch (2.5mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Thickness: _____ inch (_____mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Young's Modulus: 43 kpsi, when tested in accordance with ASTM D 5026 | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Tensile Strength: 5.0 kpsi, when tested in accordance with ASTM D 638. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Elongation: 400 percent, when tested in accordance with ASTM D 638 | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Modulus: 50 kpsi, when tested in accordance with D790. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Heat Deflection Temperature at 0.46 MPa: 110 deg F, when tested in accordance with D648. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Interlayer: Polyvinyl Butyral (PVB) - Butacite as manufactured by DuPont Building Innovations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 0.030 inch (0.75mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 0.060 inch (1.5mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 0.090 inch (2.3mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Blue Green - 73 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Azure Blue - 76 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Light Bronze - 52 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Light Brown - 55 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Medium Brown - 28 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Dark Brown - 9 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Solar Gray - 44 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color: Gray - 44 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Color: Translucent White - 65 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Color: Soft White - 80 percent Visible Light Transmittance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Interlayer: Polyvinyl Butyral (PVB) - Saflex Vanceva Color as manufactured by Solutia, 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 0.015 inch (0.38mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 0.030 inch (0.76mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Thickness: 0.045 inch (1.14mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Thickness: 0.060 inch (1.52mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Thickness: 0.090 inch (2.28mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Interlayer: Saflex Vanceva Metallic Polyvinyl Butyral (PVB) interlayer as manufactured by Solutia, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 0.034 inches (0.86mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Interlayer: Saflex Silent Glass Technology Polyvinyl Butyral (PVB) interlayer as manufactured by Solutia, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 0.030 inches (0.76mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Outboard Glass: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: ______ inches (___mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Clear. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Dark blue. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Dark green. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Dark grey. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Heat Treatment: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Heat Treatment: Annealed in accordance with ASTM C 1048. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Heat Treatment: Heat-strengthened in accordance with ASTM C 1048. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Heat Treatment: Fully tempered in accordance with ASTM C 1048. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Low E: Clear glass with MSVD (sputter) low emissivity (Low-E) coating on inner surface of the inner layer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Low E: Clear glass with pyrolytic low emissivity (Low-E) coating on inner surface of inner layer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | GLAZING ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Setting Blocks: ASTM C 864, neoprene, 80 to 90 Shore A durometer hardness; length 4 inches (100 mm), width of glazing rabbet space less 1/16 inch (1.5 mm), height required for glazing method, pane weight, and pane area. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Spacer Shims: ASTM C 864, neoprene, 50 to 60 Shore A durometer hardness; length 3 inches (75 mm), one half height of glazing stop, thickness required for application, one face self-adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Glazing Tape: Butyl compound tape with integral resilient tube spacer, 10 to 15 Shore A durometer hardness, black color, coiled on release paper; widths required for specified installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Glazing Tape: Closed cell polyvinyl chloride foam, maximum water absorption by volume 2 percent, designed for 25 percent compression percent for air barrier and vapor retarder seal, black color, coiled on release paper over adhesive on two sides; widths required for specified installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Glazing Splines: ASTM C 864, resilient polyvinyl chloride, extruded shape to fit glazing channel retaining slot; black color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Glazing Gaskets: ASTM C 864, resilient polyvinyl chloride, extruded shape to fit glazing channel retaining slot; black color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Glazing Clips: Manufacturer's standard type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Sealants: Specified in Section 07900. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Silicone Polyester Enamel: Type recommended by flat glass materials manufacturer; color selected by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Smoke Removal Unit Targets: Adhesive targets for application to glass, identifying glass units designed for removal for smoke control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Laminated Glass: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cut float glass materials to indicated sizes and provide cut-outs and holes, if indicated, before heat strengthening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Laminate plastic interlayer between glass panes in accordance with ASTM C 1172. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Laminated glass to conform to GANA (LGDG) and requirements of ANSI Z97.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Sealed Insulating Glass Units: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fabricate units in accordance with ASTM E 2190 Standard Specification for Insulating Glass Unit Performance and Evaluation with components and performance characteristics specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dual sealed insulating glass units must be CBA rated by IGCC in accordance with ASTM E 773 and ASTM E 774. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Insulating Glass Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Outboard Pane: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Glass Type: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Glass Color: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Glass Thickness: ____ inch (__ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Heat Treating: Heat strengthened. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Heat Treating: Fully tempered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Coating: Surface __. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Air Space: ___ inch wide, hermetically sealed, dehydrated air space. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Air Space: ___ inch wide, hermetically sealed, argon gas filled, dehydrated air space. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Inner Pane: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Glass Type: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Glass Color: __________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Glass Thickness: ____ inch (__ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Heat Treating: Heat strengthened. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Heat Treating: Fully tempered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | Coating: Surface __. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide unit edge seals meeting requirements of ASTM E 773, with aluminum spacers having mitered and corners, and silicone sealant for glass-to-spacer seals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Have installer of this section examine conditions under which construction activities of this section are to be performed, then submit written notification if such conditions are unacceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Transmit two copies of installer's report to Architect within 24 hours of receipt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Beginning construction activities of this section before unacceptable conditions have been corrected is prohibited. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Beginning construction activities of this section indicates installer's acceptance of conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with recommendations of the GANA Glazing Manual and GANA Laminated Glazing Reference Manual. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect finished installation from damage by subsequent construction activities until Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Repair components damaged by subsequent construction activities in accordance with manufacturer's recommendations; replace damaged components that cannot be repaired to Architect's acceptance. | |||||||||||||||||||||||||||||||||||||||||||||||||