| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of CO-EX Corporation, which is located at: 5 Alexander Drive. Wallingford, CT 06492. Toll Free Tel: (800) 888-5364. Te1: (203) 679-0500. Fax: (203) 679-0600. Email: sgkerman@co-excorp.com. Web: www.co-excorp.com. . CO-EX Corporation has been effectively serving the architectural, plastics and home-improvement markets since 1988. Our offerings feature the kind of advanced technology and product development that you would expect from an industry leader, combined with individualized customer focus and superior service deeply imbedded in our small-town New England roots. A broad color palette and range of profiles complement CO-EX's BDL multi-wall polycarbonate standing seam system, Modulit multi-wall polycarbonate vertical glazing system, Macrolux multi-wall polycarbonate sheets, and rooflite corrugated polycarbonate panels. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Polycarbonate Wall Panel Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Polycarbonate Roof Panel Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Polycarbonate Wall Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Polycarbonate Roof Panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 07920 - Joint Sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 08520 - Aluminum Windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 08800 - Glazing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 08910 - Metal - Framed Curtain Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM D 635 - Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Plastics in a Horizontal Position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM D 1003 - Standard Test Method for Haze and Luminous Transmittance of Transparent Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM D 1925 - Test Method for Yellowness Index of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM D 1929 - Standard Test Method for Determining Ignition Temperature of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM D 2244 - Standard Practice for Calculation of Color Tolerances and Color Differences from Instrumentally Measured Color Coordinates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM D 2843 - Standard Test Method for Density of Smoke from the Burning or Decomposition of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM D 4364 - Standard Practice for Performing Outdoor Accelerated Weathering Tests of Plastics Using Concentrated Sunlight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | ASTM E 283 - Standard Test Method for Determining the Rate of Air Leakage Through Exterior Windows, Curtain Walls, and Doors Under Specified Pressure Differences Across the Specimen. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | ASTM E 330 - Standard Test Method for Structural Performance of Exterior Windows, Curtain Walls, and Doors by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | ASTM E 331 - Standard Test Method for Water Penetration of Exterior Windows, Skylights, Doors, and Curtain Walls by Uniform Static Air Pressure Difference. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide drawings containing plan, section, elevation and perspective views as necessary to depict proper design, fabrication and installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide joining and flashing details for each condition found on the project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | All CO-EX panels are supplied with a protective polyethylene film which should not be removed until the panel is fastened. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Crates or sheets should be stored in indoors and not exposed to direct heat or light which could make removal of protective film difficult. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Two (2) years from date of invoice which may be extended to ten (10) years from date of invoice if the user returns the fully completed warranty form within sixty (60) days from the date of invoice. During the period of 5-10 years from date of invoice, warranty will be reduced by five percent (5%) for each six-month period beyond year five (5). | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: CO-EX Corporation, which is located at: 5 Alexander Dr. ; Wallingford, CT 06492; Toll Free Tel: 800-888-5364; Tel: 203-679-0500; Fax: 203-679-0600; Email: request info; Web: www.co-excorp.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Panel Flammability: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Interior Flame Spread Classification: Less than 450 in accordance with ASTM E84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Flame Spread: Less than 25 in accordance with ASTM E 84. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Smoke Density: Less than 75 in accordance with ASTM D 2843. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Self-Ignition Temperature: Less than 1000 F (538 C) in accordance with ASTM D 1929 and self-extinguishing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Panel Weatherability: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Panels must receive less than 5.0 units (Delta-E of ASTM D 2244) after 60 months outdoor weathering in Arizona determined by an average of at least two samples. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color Change: Less than 0.75 - Delta E in accordance with ASTM D 2244. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Darkening: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Delta L: Less than 0.3 units in accordance with ASTM D 2244. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Delta Y: Less than 0.2 units Delta Y in accordance with ASTM D 1925. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Cracking / Crazing: None when exposed to 300 F (149 C) for 25 minutes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Panel Thermal Performance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | U-Factor calculated per European standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | DOUBLE WALL POLYCARBONATE PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | 5/32 inch (4mm) Macrolux Multiwall Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Type: 2 Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rib Spacing: 0.236 inch (6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 0.16 Lbs / sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 83 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bronze: 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Opal: 60 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | U-Factor: 0.63 BTU/ft2 h F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | R-Value (1/U): 1.58 ft2 h F/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | 1/4 inch (6mm) Macrolux Multiwall Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Type: 2 Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rib Spacing: 0.236 inch (6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 0.25 Lbs/sq. ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 83 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bronze: 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Opal: 60 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | U-Factor: 0.62 BTU/ft2 h F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | R-Value (1/U): 1.62 ft2 h F/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | 5/16 inch (8mm) Macrolux Multiwall Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Type: 2 Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rib Spacing: 0.354 inch (9mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 0.31 / sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 80 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bronze: 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Opal: 60 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | U-Factor: 0.56 BTU/ft2 h F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | R-Value (1/U): 1.79 ft2 h F/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | 3/8 inch (10mm) Macrolux Multiwall Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Type: 2 Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rib Spacing: 0.354 inch (6mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 0.35Lbs / sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 80 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bronze: 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Opal: 55 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | U-Factor: 0.53 BTU/ft2 h F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | R-Value (1/U): 1.89 ft2 h F/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | TRIPLE WALL POLYCARBONATE PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | 1/4 inch (6mm) Macrolux Multiwall Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Type: 3 Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rib Spacing: 0.315 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 0.25 Lbs / sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 75 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bronze: 23 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Opal: 60 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | U-Factor: 0.60 BTU/ft h F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | R-Value (1/U): 1.80 ft2 h F/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | 5/16 inch (8mm) Macrolux Multiwall Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Type: 3 Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rib Spacing: 0.315 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 0.33 Lbs / sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 75 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bronze: 23 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Opal: 60 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | U-Factor: 0.53 BTU/ft2 h F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | R-Value (1/U): 1.89 ft2 h F/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | 3/8 inch (10mm) Macrolux Multiwall Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Type: 3 Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rib Spacing: 0.315 inch | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 0.35 Lbs / sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 75 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bronze: 23 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Opal: 60 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | U-Factor: 0.48 BTU/ft2 h F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | R-Value (1/U): 2.10 ft2 h F/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FOUR WALL POLYCARBONATE PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | 5/16 inch (8mm) Macrolux Multiwall Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Type: 4 Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rib Spacing: 0.354 inch (9mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 0.35 Lbs / sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 80 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bronze: 46 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Opal: 48 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | U-Factor: 0.47. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | R-Value (1/U): 2.13. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | FIVE WALL POLYCARBONATE PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | 5/8 inch (16mm) Macrolux Multiwall Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Type: 5 Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rib Spacing: 0.787 inch (20mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 0.57 Lbs / sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 62 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bronze: 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Opal: 40 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | U-Factor: 0.34 BTU/ft2 h F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | R-Value (1/U): 2.98 ft2 h F/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | 1 inch (25mm) Macrolux Multiwall Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Type: 5 Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rib Spacing: 0.787 inch (20mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 0.70 Lbs / sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 61 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bronze: 20 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Opal: 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | U-Factor: 0.27 BTU/ft2 h F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | R-Value (1/U): 3.79 ft2 h F/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | X-STRONG POLYCARBONATE PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | 5/16 inch (16mm) Macrolux Multiwall Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Type: 5/X Wall | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rib Spacing: 0.551 inch | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 0.51 Lbs/sq ft | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 62 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bronze: 20 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Opal: 40 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | U-Factor: 0.35 BTU/ft2 h F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | R-Value (1/U): 2.84 ft2 h F/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | 2.7 M-WALL POLYCARBONATE PANELS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | 1 1/4 inch (32mm) Macrolux Multiwall Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Type: 5/M Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rib Spacing: 1.26 inch | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 0.80 Lbs / sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 60 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bronze: 15 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Opal: 20 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | U-Factor: 0.25 BTU/ft2 h F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | R-Value (1/U): 4.05 ft2 h F/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | 1 3/8 inch (35mm) Macrolux Multiwall Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wall Type: 5/M Wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Rib Spacing: 1.26 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Weight: 0.84 Lbs / sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 60 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bronze: 15 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Opal: 15 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | U-Factor: 0.23 BTU/ft2 h. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | R-Value (1/U): 4.36 ft2 h F/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | POLYCARBONATE CORREGUATED SHEET | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Rooflite: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Profile: Arc Wave. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Profile: Greca. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Profile: Sine Wave. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Pitch: 3 inches (76mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Depth: 0.71 inches (18mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Width: 50 inches (1270mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Maximum Length: 39 feet (11.9 M). | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Thickness: 0.031 inches (0.8mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 90 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Bronze: 37 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Opal: 52 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Britelite: 88 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | U-Factor: 1.2 BTU/ft2 h F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Rooflite MB: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Profile: Rooflite MB 9 inch (228mm) Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Profile: Rooflite MB 12 inch (305mm) Panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Overall width: 38 inches (965mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Maximum Length: 39 feet (11.9 M). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Net Coverage: 36 inches (914mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Thickness: 0.031 inches (0.08mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 91 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Opal: 52 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Athermic: 35 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | U-factor: 1.1 BTU/ft2 h F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.10 | BDL POLYCARBONATE PANEL SYSTEMS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Panel: 5/8 inch (16mm) BDL16 Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Weight: 0.71 Lbs / sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Light Transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 63 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Opal: 21 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Ice Mist: 48 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Bronze: 31 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Green: 59 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Blue: 58 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | U-Factor: 0.41 BTU/ft2 h F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | R-Value (1/U): 2.44 ft2 h F/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.11 | MODULIT POLYCARBONATE VERTICAL PANEL SYSTEM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Panel: 1.57 inch (40mm) Modulit 500 LP Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Weight: 0.82 Lbs/sq ft. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Light transmission (ASTM D 1003): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clear: 68 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Opal: 47 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | U-Factor: 0.25 BTU/ft2 h F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | R-value: 4.00 ft2 h F/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.12 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | H-Profile: For transitioning between two sheets. Ultraviolet protected top side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | U-Profile: For capping off sheet ends. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Corner Profile: For 90 degree transitions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Snap H: For transitioning between two sheets of longer length. Ultraviolet protected top side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||