| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Madico, Inc., which is located at: 64 Industrial Parkway Woburn, MA 01888 Tel: (800) 225-1926 Fax: (781) 935-6841 [ Click Here ] for additional [ Product Data ]. . Madico's tradition of innovation dates back to 1903. Their mission is to improve levels of comfort and safety throughout the world - at work, home, in cars, and wherever else there are windows and glass. Madico manufactures polyester transparent glazing films that can be either factory or field applied to glazed doors, sidelights, transoms, windows, and curtain walls to enhance safety and security and to improve solar control. An applied film helps contain flying glass shards if windows are shattered by impact, explosive pressure, or the force of high winds. . This guide specification can be used to specify Commercial/Residential architectural films that protects against splintered flying glass, blocks almost 100 percent of the suns UV rays and reduces glare that causes eye fatigue and lowers productivity. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Architectural film applied to existing glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Architectural film applied to steel framed glazed doors, sidelights, transoms, and windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Architectural film applied to _________ curtain wall framing system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Architectural film applied to manufactured ________ windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Architectural film applied to ________________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 08110 - Steel Doors and Frames: New doors with glazing to receive film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 08510 - Steel Windows: New windows to receive film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 08520 - Aluminum Windows: New windows to receive film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 08590 - Window Restoration and Replacement: Existing windows to receive film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 08900 - Glazed Curtain Walls: New glazing to receive film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | International Window Film Association (IWFA) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | [ Product Data ]: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Detailing installation of film, anchoring accessories, and sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Manufacturer's warranty information for review by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Glazing film manufacturer specializing in manufacture of safety glazing films with minimum 10 years successful experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Documented experience in the application of self adhesive window films with at least 10 applications of similar size and complexity, and approved by the solar film manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Apply film to one window designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide 10 year manufacturer's replacement warranty to cover films against peeling, cracking, discoloring, deteriorating, or failing to perform. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Madico, Inc.; 64 Industrial Parkway, Woburn, MA 01888. ASD. Tel: (800) 225-1926. Fax: (781)935-6841. Website: www.madico.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | ARCHITECTURAL FILM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Commercial/Residential: Film shall be manufactured from polyethylene terepthalate (polyester) and shall be clear or combined with sputtered metal coatings to achieve the desired performance and aesthetic characteristics. The finished film shall be self adhesive and include a coating to reduce the effects of scratching and abrasions that occur in normal daily activity and also include absorbers and inhibitors for the purpose of reducing ultra violet rays. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Reflective Silver SRS 220 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 16 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 54 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 13 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 51 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 36 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 77 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 0.98 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.03 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.26 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.23 | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Reflective Silver SRS 330 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 43 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 18 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 46 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 33 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 73 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 0.99 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.04 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.32 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.28 | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Reflective Silver RS 440 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 36 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 42 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 24 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 40 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 36 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 66 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 0.94 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 0.99 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.38 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.33 | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Reflective Silver RS 550 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 41 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 19 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 34 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 23 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 43 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 55 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 0.96 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.51 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.44 | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Reflective Bronze SB 221 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 20 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 33 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 15 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 42 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 43 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 75 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 0.91 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 0.93 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.29 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.25 | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Reflective Bronze SB 341 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 40 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 35 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 40 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 66 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 0.91 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 0.97 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.39 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.34 | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Reflective Bronze SB 550 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 15 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 42 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 22 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 36 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 0.95 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 0.98 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.51 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.44 | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Reflective Gray SG 220 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 24 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 28 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 21 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 26 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 53 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 65 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 1.02 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.07 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.40 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.35 | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Reflective Gray SG 330 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 32 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 18 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 29 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 21 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 56 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 1.05 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.09 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.50 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.43 | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Reflective Gray SG 340 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 40 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 14 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 37 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 15 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 48 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 1.04 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.08 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.57 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.50 | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Reflective Gray SG 550 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 50 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 10 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 46 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 11 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 43 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 42 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 1.05 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.10 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.66 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.57 | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Neutral TSG 335 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 40 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 17 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 38 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 22 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 40 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 53 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 0.95 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.00 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.54 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.47 | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Neutral TSG 550 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 45 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 16 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 43 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 17 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 40 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 46 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 0.98 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.03 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.62 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.54 | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Neutral Gray NG 20 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 13 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 27 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 16 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 33 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 51 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 72 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 0.93 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 0.99 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.33 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.29 | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | Neutral Gray NG 35 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 36 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 26 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 28 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 26 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 46 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 61 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 0.96 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.01 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.45 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.39 | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | Neutral Gray NG 50 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 43 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 40 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 14 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 46 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 48 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 0.99 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.06 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.60 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.52 | |||||||||||||||||||||||||||||||||||||||||||||||||
| R. | Neutral Gray NG 70 solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 64 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 8 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 59 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 29 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 33 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 1.08 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.12 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.77 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.67 | |||||||||||||||||||||||||||||||||||||||||||||||||
| S. | Exterior Duralux CL 400 XK Clear solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 84 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 8 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 77 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 7 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 16 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 19 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 1.09 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.13 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.93 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.81 | |||||||||||||||||||||||||||||||||||||||||||||||||
| T. | Exterior Duralux DBB 220 XK Bronze solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 24 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 14 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 37 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 49 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 73 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 1.09 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.13 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.31 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.27 | |||||||||||||||||||||||||||||||||||||||||||||||||
| U. | Exterior Duralux SDSS 220 XK Silver solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 16 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 58 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 13 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 60 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 27 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 80 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 1.09 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.13 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.23 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.20 | |||||||||||||||||||||||||||||||||||||||||||||||||
| V. | Exterior Duralux SDSS 330 XK Silver solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 26 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 47 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 20 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 51 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 29 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 73 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 1.09 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.13 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.32 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.28 | |||||||||||||||||||||||||||||||||||||||||||||||||
| W. | Exterior Standard SDSS 220 X Silver solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 16 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 58 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 13 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 60 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 27 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 80 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 1.09 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.13 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.23 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.20 | |||||||||||||||||||||||||||||||||||||||||||||||||
| X. | Exterior Standard SDSS 330 X Silver solar control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Visible Light Transmitted: 26 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Reflected: 47 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Solar Energy Transmitted: 20 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Energy Reflectance: 51 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Solar Energy Absorbance: 29 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Total Solar Energy Rejected: 73 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Median "U" Factor: 1.09 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Design "U" Factor: 1.13 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Shading Coefficient: 0.32 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Solar Heat Gain Coefficient: 0.28 | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify that existing conditions are adequate for proper application and performance of film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify glass is not cracked, chipped, broken, or damaged. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. Installation must be accomplished by a recognized professional installer of film for energy control purposes. Completed work must meet IWFA visual acceptance standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install without bubbles, ripples, drips, dirt, cuts, tears or gaps between film and frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Clean newly installed film and window frames after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Clean up cleaning solutions, run-off cleaning water and adhesive mounting solution. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Where installed film could be damaged by subsequent construction provide tape warning strips or barricades to prevent contact. | |||||||||||||||||||||||||||||||||||||||||||||||||