| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of 3M Window Film, which is located at: 3M Center Bldg. 0235. St. Paul, MN 55144-1000. Toll Free: 800-480-1704 Tel: 651-733-2222. Web: www.3m.com/windowfilm. As a leader in both adhesive and film technologies, 3M brings together these disciplines to create the finest products available for both residential and commercial use. Our line of films provides an elegant means for solving many of the most challenging aspects of managing the energy use of your home or business..Our films reduce up to 99 percent of the sun's ultraviolet rays, reject up to 79 percent of the solar heat that may otherwise come through a window. It also helps reduce winter heat loss by reflecting up to 35 percent of indoor heat back into the room..They are also easy on the eyes. On the outside, they give your home or business a more pleasing, unified look. On the inside, our films reduce the level of glare for you and others. 3M Scotchtint and 3M Scotchshield Ultra Safety & Security Window Films not only save energy, they help protect your furnishings, drapes, carpet, woodwork and artwork from destructive ultraviolet rays that cause fading; help to seal out the water, the primary cause of property damage; and have a toughness that allows these films to withstand day-to-day abuse. . 3M Fasara Interior, Decorative, Privacy Films are made of thin 2ml, durable polyester with a decorative matte surface, are perfect for privacy, decorative and Interior Design/Architectural Applications. Intended for use on interior glass and the inside surface of exterior windows, Fasara films can easily be used to create a custom solution for commercial and residential projects. Fasara Interior Films once applied function as a permanent solution; however, can easily be removed or repositioned when design changes are needed. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Interior Window Film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Decorative Window Film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Privacy Window Film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 08500 - Windows: Windows to receive architectural window film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 08600 - Skylights: Glass Skylights to receive architectural window film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 08800 - Glazing: General Glazing applications to receive architectural window film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 08900 - Glazed Curtain Walls: Curtain Walls to receive architectural window film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASHRAE - American Society for Heating, Refrigeration, and Air Conditioning Engineers; Handbook of Fundamentals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM E 84 - Standard Method of Test for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM E 308 - Standard Recommended Practice for Spectophotometry and Description of Color in CIE 1931 System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM E 903 - Standard Methods of Test for Solar Absorbance, Reflectance and Transmittance of Materials Using Integrating Spheres. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fire Performance: Surface burning characteristics when tested in accordance ASTM E 84: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Flame Spread: 25, maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Smoke Developed: 450, maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide documentation that the installer is authorized by the Manufacturer to perform Work specified in this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide a commercial building reference list of ____ (#) properties where the installer has applied window film. This list will include the following information: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Name of building. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | The name and telephone number of a management contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Type of glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Type of film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Amount of film installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Date of completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Provide a Glass Stress Analysis of the existing glass and proposed glass/film combination as recommended by the film manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | At project closeout, provide to Owner or Owners Representative an executed current copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: 3M Window Film , which is located at: 3M Center Bldg. 0235-02-S-27 ; St. Paul, MN 55144-1000; Toll Free Tel: 800-480-1704; Tel: 651-733-2222; Email: request info; Web: www.3m.com/windowfilm | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | COMBINATION PATTERNED FILM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fasara - Illumina Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 49 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 19 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 14 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.62. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fasara - Illumina Glace Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 49 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 19 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 14 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.62. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fasara - Illumina Glace Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 63 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 13 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 11 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.74. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fasara - Prism Noir Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. c | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 29 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 7 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 6 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.48. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Fasara - Prism Silver Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 34 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 49 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 40 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.40. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Fasara - Astral Silver Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 11 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 63 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 51 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.19. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Fasara - Lontano Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 58 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 21 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 17 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.66. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Fasara - Tsurugi Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 58 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 20 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 16 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.67. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Fasara - Aerina Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 75 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 10 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.86. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | DOT PATTERNED FILM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fasara - Aura 9 Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 83 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 8 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 7 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fasara - Luna 6 Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 44 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 21 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 15 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.67. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fasara - Luna 9 Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 39 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 23 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 16 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.63. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fasara - Vista Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 69 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 16 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 13 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.80. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Fasara - Cielo Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 48 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 19 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 15 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.69. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | PATTERNED FILM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fasara - Arpa Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 46 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 22 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 17 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.66. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fasara - Arpa Black Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 30 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 7 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 6 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.59. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fasara - Seattle Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 73 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 9 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.86. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fasara - Leise Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 74 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 8 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 7 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Fasara - Fine Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 46 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 19 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.62. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Fasara - Shutie Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 52 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 21 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 17 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.69. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Fasara - Shutie Black Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 49 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 6 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 6 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.70. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Fasara - Nokto Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 7 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 6 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.30. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Fasara - Lattice Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 34 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 26 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 19 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Fasara - Lattice Glace Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 57 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 13 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 11 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.71. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Fasara - Slat Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 34 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 26 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 19 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Fasara - Slat Glace Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 53 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 15 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.68. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Fasara - Pixela Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 57 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 17 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 14 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.75. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Fasara - Paracell Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 48 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 19 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 15 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.69. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Fasara - Radius Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 6 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 7 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 6 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.25. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | SINGLE PATTERNED FILM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fasara - Altair Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 52 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 16 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.73. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fasara - Chamonix Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 47 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 29 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 20 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.67. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fasara - Fine Crystal Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 83 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 8 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 7 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.93. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fasara - Lausanne Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 82 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 9 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 8 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.90. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Fasara - Luce Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 31 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 17 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.59. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Fasara - Mat Crystal I Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 83 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 8 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 8 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.91. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Fasara - Milky White Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 59 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 17 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 21 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.75. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Fasara - Opaque White Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 6 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 52 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 41 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.29. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Fasara - Oslo Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 77 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 9 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 8 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.89. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Fasara - Rikyu Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 47 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 18 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 13 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.69. | |||||||||||||||||||||||||||||||||||||||||||||||||
| K. | Fasara - Sagano Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 53 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 16 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.75. | |||||||||||||||||||||||||||||||||||||||||||||||||
| L. | Fasara - Milky Milky Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 28 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 27 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 42 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.55. | |||||||||||||||||||||||||||||||||||||||||||||||||
| M. | Fasara - Vega Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 49 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 16 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.71. | |||||||||||||||||||||||||||||||||||||||||||||||||
| N. | Fasara - Yamato Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 52 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 15 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 11 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.75. | |||||||||||||||||||||||||||||||||||||||||||||||||
| O. | Fasara - Linen Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 62 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 15 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.74. | |||||||||||||||||||||||||||||||||||||||||||||||||
| P. | Fasara - Essen Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 55 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 23 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 19 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.67. | |||||||||||||||||||||||||||||||||||||||||||||||||
| Q. | Fasara - Glace Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 55 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 15 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.69. | |||||||||||||||||||||||||||||||||||||||||||||||||
| R. | Fasara - Mat Crystal 2 Decorative / Privacy Glazing Film: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Ultraviolet Rejected (ASTM E 903): Not less than 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Visible Light Transmission (ASTM E 903, ASTM E 308): Not more than 85 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Visible Light Rejected (ASTM E 903): Not less than 7 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Solar Heat Reduction: Not less than 6 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Shading Coefficient at 90 Degrees (Normal Incidence) (ASTM E 903): Not less than 0.92. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cut film edges neatly and square at a uniform distance of 1/8 inch (3 mm) to 1/16 inch (1.5 mm) of window sealant. Use new blade tips after 3 to 4 cuts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Spray the slip solution, composed of one capful of baby shampoo or dishwashing liquid to 1 gallon of water, on window glass and adhesive to facilitate proper positioning of film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Apply film to glass and lightly spray film with slip solution. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Squeegee from top to bottom of window. Spray slip solution to film and squeegee a second time. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Bump film edge with lint-free towel wrapped around edge of a 5-way tool. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Upon completion of film application, allow 30 days for moisture from film installation to dry thoroughly, and to allow film to dry flat with no moisture dimples when viewed under normal viewing conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Remove left over material and debris from Work area. Use necessary means to protect film before, during, and after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | After application of film, wash film using common window cleaning solutions, including ammonia solutions, 30 days after application. Do not use abrasive type cleaning agents and bristle brushes to avoid scratching film. Use synthetic sponges or soft cloths. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | f0fs20lang1033langfe1033langnp1033 | |||||||||||||||||||||||||||||||||||||||||||||||||