| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
64 Industrial Pkwy. Woburn, MA 01801 Toll Free Tel: 800-225-1926 Tel: 781-935-7850 Fax: 781-935-6841 Email: request info Web: www.madico.com [ Click Here ] for additional information. Madico's tradition of innovation dates back to 1903. Their mission is to improve levels of comfort and safety throughout the world - at work, home, in cars, and wherever else there are windows and glass. Madico manufactures polyester glazing films that can be either factory or field applied to glazed doors, sidelights, transoms, windows, and curtain walls to enhance safety and security and to improve solar control. An applied film helps contain flying glass shards if windows are shattered by impact, explosive pressure, or the force of high winds. . This guide specification can be used to specify view control and decorative glazing films which offers versatile products, with many distinct benefits wherever it's applied. Madico's View Control Films offer a unique, fashionable look, UV protection, even protection from shattering glass. In addition, Madico's decorative films Decolite® and Lumisty® offers the real benefit that they give the ability to actually dictate what can be seen and what can't. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | View control film applied to existing glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | View control film applied to steel framed glazed doors, sidelights, transoms, and windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | View control film applied to _________ curtain wall framing system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | View control film applied to manufactured ________ windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | View control film applied to ________________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 08110 - Steel Doors and Frames: New doors with glazing to receive film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 08510 - Steel Windows: New windows to receive film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 08520 - Aluminum Windows: New windows to receive film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 08590 - Window Restoration and Replacement: Existing windows to receive film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 08900 - Glazed Curtain Walls: New glazing to receive film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | International Window Film Association (IWFA). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Detailing installation of film, anchoring accessories, and sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Glazing film manufacturer specializing in manufacture of safety glazing films with minimum 10 years successful experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Documented experience in the application of self adhesive window films with at least 10 applications of similar size and complexity, and approved by the solar film manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Accepted mock-ups shall be comparison standard for remaining Work | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide 10 year manufacturer's replacement warranty to cover films against peeling, cracking, discoloring, deteriorating, or failing to perform. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Madico, Inc., which is located at: 64 Industrial Pkwy. ; Woburn, MA 01801; Toll Free Tel: 800-225-1926; Tel: 781-935-7850; Fax: 781-935-6841; Email: request info; Web: www.madico.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | VIEW CONTROL FILM | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | View Control Films General: Films shall be manufactured from polyethylene terepthalate (polyester) and shall be finished to achieve the desired performance and aesthetic characteristics. The finished film shall be self adhesive and include a coating to reduce the effects of scratching and abrasions that occur in normal daily activity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coated Matt Opaque Films: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | White Matte MT 200-W view control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Visible Light Transmitted: 66 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Visible Light Reflected: 8 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Solar Energy Transmitted: 63 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Solar Energy Reflectance: 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Solar Energy Absorbance: 25 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Total Solar Energy Rejected: 30 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Median "U" Factor: 1.08. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Design "U" Factor: 1.12. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Shading Coefficient: 0.8. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Solar Heat Gain Coefficient: 0.70. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Bronze Matte MT 200-B view control film shall have the following properties when applied to 1/8 inch (3 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Visible Light Transmitted: 33 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Visible Light Reflected Interior: 11 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Visible Light Reflected Exterior: 12 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Solar Energy Transmitted: 48 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Solar Energy Reflectance: 15 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Solar Energy Absorbance: 37 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Total Solar Energy Rejected: 42 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | U Value: 1.10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Shading Coefficient: 0.70. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Solar Heat Gain Coefficient: 0.60. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Gray Matte MT 200-G view control film shall have the following properties when applied to 1/8 inch (3 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Visible Light Transmitted: 30 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Visible Light Reflected Interior: 9 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Visible Light Reflected Exterior: 10 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Solar Energy Transmitted: 47 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Solar Energy Reflectance: 13 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Solar Energy Absorbance: 40 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Total Solar Energy Rejected: 42 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | U Value: 1.10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Shading Coefficient: 0.71. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Solar Heat Gain Coefficient: 0.61. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Coated Blackout Films: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Blackout-X view control film shall have the following properties when applied to 1/8 inch (3 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Visible Light Transmitted: 0 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Visible Light Reflected Interior: 6 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Visible Light Reflected Exterior: 7 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Solar Energy Transmitted: 0 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Solar Energy Reflectance: 7 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Solar Energy Absorbance: 93 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Total Solar Energy Rejected: 100 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | U Value: 1.09. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Shading Coefficient: 0.36. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | UV Rejection: 99 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Solar Heat Gain Coefficient: 0.30. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Etched Films: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Decolite HG-807 etched view control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Description: Angle pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: 2 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | UV Rejection: 98 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Decolite HG-810 etched view control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Description: Rice Paper pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: 2 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | UV Rejection: 98 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Decolite HG-811 etched view control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Description: Square pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: 2 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | UV Rejection: 98 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Decolite HG-816 etched view control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Description: Frost pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: 2 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | UV Rejection: 98 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Visual Control Films: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Lumisty MFX-1515 view angle control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Description: Front Translucent (single). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: 2 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | View Angle Invisibility Range: Obscure at minus 15 degrees to plus 15 degrees and clear beyond this range in two directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Lumisty MFY-2555 view angle control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Description: Uniangle-range tr (single). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: 2 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | View Angle Invisibility Range: Clear at minus 0 degrees to plus 24 degrees. translucent at minus 55-25 degrees in one direction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lumisty MFZ-2555 view angle control film shall have the following properties when applied to 1/4 inch (6 mm) clear float glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Description: Biangle-range tra (double). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Thickness: 4 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | View Angle Invisibility Range: Clear at minus 25 degrees to plus 25 degrees and translucent beyond this range in two directions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify that existing conditions are adequate for proper application and performance of film. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify glass is not cracked, chipped, broken, or damaged. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. Installation must be accomplished by a recognized professional installer of film for energy control purposes. Completed work must meet IWFA visual acceptance standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify the direction of obscurity for directional films prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Install without bubbles, ripples, drips, dirt, cuts, tears or gaps between film and frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Clean newly installed film and window frames after installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Clean up cleaning solutions, run-off cleaning water and adhesive mounting solution. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Where installed film could be damaged by subsequent construction provide tape warning strips or barricades to prevent contact. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||