MasterFormat: 95
Download this Non-Load Bearing Steel Framing Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
MARINO\WARE Non-Load Bearing Steel Framing
 
         
SECTION 09110
 
         
NON-LOAD BEARING STEEL FRAMING
 
         
 
         
 
         
Copyright 2006 - 2009 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** MarinoWARE; cold formed steel framing.
.
This section is based on the products of MarinoWARE, which is located at:
          400 Metuchen Road
South Plainfield, NJ 07080
Toll Free Tel: (800) 627-4661
Tel: (908)757-9000
Fax: (908) 412-1442
Email: sales@marinoware.com
Web: www.marinoware.com

[ Click Here ] for additional information.
          For over 70 years MarinoWARE has been producing the highest quality steel framing products in the northeast. Recently with expansions in the Atlanta, Chicago and Houston metro areas MarinoWARE has extended this quality as an industry leader for the entire east coast spreading west to the Rocky Mountains. MarinoWARE stands committed as an industry leader of cold formed steel framing products.
MarinoWARE manufactures a full line of metal framing consisting of drywall, curtainwall and load bearing framing members used to build all types of structures. We also manufacture a complete line of connectors for cold formed steel framing such as one piece bridging, deflection clips, Utility angles and much more.

MarinoWARE is very proud to offer the FrameRite Building System. The FrameRite Building System is the only steel building system offered by any cold formed steel manufacturer that offers a complete engineered building system from the foundation to the roof. We have JoistRite, StudRite, FrameRite Connectors and DesignRite. Each category includes products designed to save time and labor in the field while offering superior strength and connections assuring the project designers that the project is Framed Rite.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Interior wall framing systems.
 
          B.Interior ceiling suspension systems.
 
          C.Area separation and shaft wall framing.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete sections below not relevant to this project; add others as required.
 
          A.Section 05400 - Cold Formed Metal Framing.
 
          B.Section 05500 - Metal Fabrications.
 
          C.Section 06100 - Rough Carpentry.
 
          D.Section 07210 - Building Insulation.
 
          E.Section 07910 - Joint Sealers.
 
          F.Section 09260 - Gypsum Board Assemblies.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM A641 - Standard Specification for Zinc-Coated (Galvanized) Carbon Steel Wire.
 
          B.ASTM C645 - Specification for Non-Load (Axial) Bearing Steel Studs, Runners (Track), and Rigid Furring Channels for Screw Application of Gypsum Board.
 
          C.ASTM C754 - Specification for Installation of Framing Members to Receive Screw Attached Gypsum Wallboard, Backing Board, or Water Resistant Backing Board.
 
          D.ASTM C840 - Standard Specification for Application and Finishing of Gypsum Board.
 
          E.ASTM D226 - Standard Specification for Asphalt-Saturated Organic Felt Used in Roofing and Waterproofing.
 
          F.ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials
 
          G.ASTM E90 - Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions.
 
          H.ASTM E413 - Classification for Rating Sound Insulation.
 
          I.ASTM E119 - Specification for Fire Tests of Building Construction and Materials.
 
          J.GA-600 - Fire Resistance Design Manual.
 
          K.AISI - American Iron and Steel Institute Standard for Cold Formed Steel Framing, Code of Standard Practice (AISI COSP).
 
          1.4DESIGN REQUIREMENTS
 
          A.Provide non-load bearing steel stud partitions with deflections conforming to L/360 at 15 PSF for veneer plaster walls and L/240 at 5 PSF typical for gypsum board walls.
 
          B.Fire-Resistive Rating: Where indicated on Drawings, provide materials and construction that are identical to those assemblies whose fire resistance rating has been determined per ASTM E119 by a testing and inspecting organization acceptable to authorities having jurisdiction.
          1.Meet or exceed fire resistance requirements outlined under provisions of the GA-600 Fire Resistance Design Manual for wall and ceiling assemblies.
          2.Meet or exceed flame/fuel/smoke requirements of ASTM E84 surface burning characteristics for finish materials.
 
          C.Sound Transmission Characteristics: For gypsum board assemblies with STC ratings, provide materials and construction identical to those tested in assembly indicated according to ASTM E 90 and classified according to ASTM E 413 by a qualified independent testing agency.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Shop Drawings: Indicate details associated with fireproofing and acoustical seals, opening locations and details, and opening termination details.
 
          C.Product Data: Provide manufacturer's data on metal framing.
 
          D.Provide manufacturers written installation instructions.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this Section with minimum 5 years documented experience.
 
          B.Installer Qualifications: Installer experienced in performing work of this Section who has specialized in installation of work similar to that required for the Project.
 
          C.Pre-installation Meetings: Conduct pre-installation meeting to verify project requirements, substrate conditions, and manufacturer's installation instructions.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Construct areas designated by Architect.
          2.Do not proceed with remaining work until material, details and workmanship are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store materials protected from exposure to rain, snow or other harmful weather conditions, at temperature and humidity conditions per AISI COSP Section F3.
 
          C.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Approved Manufacturer: MarinoWARE; 400 Metuchen Road, South Plainfield, NJ 07080. Toll Free Tel: (800) 627-4661. Tel: (908) 757-9000. Fax: (908) 412-1442. Email: sales@marinoware.com. Web: www.marinoware.com.
          ** NOTE TO SPECIFIER ** Delete one of the following paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2NON-LOAD-BEARING STEEL FRAMING, GENERAL
 
          A.Framing Members - General: Comply with ASTM C754 for conditions indicated.
          1.Steel Sheet Components: Comply with ASTM C645 requirements for metal, unless otherwise indicated.
          ** NOTE TO SPECIFIER ** Delete protective coating not required.
          2.Protective Coating: ASTM A653/A653M, G40 (Z120), hot-dip galvanized.
          3.Protective Coating: ASTM A653/A653M, G60 (Z180), hot-dip galvanized.
          4.Protective Coating: manufacturer's standard corrosion-resistant zinc coating, unless otherwise indicated.
          ** NOTE TO SPECIFIER ** Delete this Article if no suspended or furred ceilings or soffits.
 
          2.3SUSPENSION SYSTEM COMPONENTS
 
          A.Tie Wire: ASTM A641/A641M, Class 1 zinc coating, soft temper, 0.0625 inch (1.59 mm) diameter wire, or double strand of 0.0475 inch (1.21 mm) diameter wire.
 
          B.Hanger Attachments to Concrete:
          ** NOTE TO SPECIFIER ** Retain anchors or powder-actuated fasteners below for hanger attachment to concrete decks. Coordinate with hangers specified and verify safety factors with Project's structural engineer.
          1.Anchors: Fabricated from corrosion-resistant materials with holes or loops for attaching wire hangers and capable of sustaining, without failure, a load equal to 5 times that imposed by construction as determined by testing according to ASTM E488.
          ** NOTE TO SPECIFIER ** Delete type not required.
          a.Type: Cast-in-place anchor, designed for attachment to concrete forms.
          b.Type: Postinstalled, chemical anchor.
          c.Type: Postinstalled, expansion anchor.
          2.Powder-Actuated Fasteners: Suitable for application indicated, fabricated from corrosion-resistant materials with clips or other devices for attaching hangers of type indicated, and capable of sustaining, without failure, a load equal to 10 times that imposed by construction as determined by testing according to ASTM E1190.
 
          C.Wire Hangers: ASTM A641/A641M, Class 1 zinc coating, soft temper, 0.162 inch (4.12 mm) diameter.
 
          D.Flat Hangers: Steel sheet, 1 by 3/16 inch (25.4 by 4.76 mm) by length indicated.
 
          E.Carrying Channels: Cold-rolled, commercial-steel sheet with a base-metal thickness of 0.0538 inch (1.37 mm) and minimum 1/2 inch (12.7 mm) wide flanges.
          ** NOTE TO SPECIFIER ** Delete depth not required.
          1.Depth: As indicated on Drawings.
          2.Depth: 3/4 inch (19 mm).
          3.Depth: 1-1/2 inches (38 mm).
          4.Depth: 2-1/2 inches (64 mm).
          5.Depth: 2 inches (51 mm).
 
          F.Furring Channels:
          ** NOTE TO SPECIFIER ** Retain one of four furring channel subparagraphs and associated subparagraphs below or, if more than one is required, indicate locations of each on Drawings.
          1.Cold-Rolled Channels: 0.0538 inch (1.37 mm) bare-steel thickness, with minimum 1/2-inch (12.7 mm) wide flanges, 3/4 inch (19.1 mm) deep.
          2.Steel Studs: ASTM C645.
          ** NOTE TO SPECIFIER ** Delete thickness not required.
          a.Minimum Base-Metal Thickness: As indicated on Drawings.
          b.Minimum Base-Metal Thickness: 25 gauge, 0.0179 inch (0.45 mm).
          c.Minimum Base-Metal Thickness: 22 gauge, 0.0269 inch (0.68 mm).
          d.Minimum Base-Metal Thickness: 20 gauge, 0.0296 inch (0.75 mm).
          ** NOTE TO SPECIFIER ** Delete depth not required.
          e.Depth: As indicated on Drawings.
          f.Depth: 1-5/8 inches (41.3 mm).
          g.Depth: 2-1/2 inches (63.5 mm).
          h.Depth: 3-5/8 inches (92.1 mm).
          i.Depth: 4 inches (102 mm).
          j.Depth: 6 inches (152 mm).
          3.Furring Channels: 1-1/2 inches (38 mm) deep.
          ** NOTE TO SPECIFIER ** Delete thickness not required.
          a.Minimum Base Metal Thickness: As indicated on Drawings.
          b.Minimum Base Metal Thickness: 25 gauge, 0.0179 inch (0.45 mm).
          c.Minimum Base Metal Thickness: 22 gauge, 0.0269 inch (0.68 mm).
          d.Minimum Base Metal Thickness: 20 gauge, 0.0296 inch (0.75 mm).
          4.Resilient Furring Channels: 1/2-inch (12.7 mm) deep members designed to reduce sound transmission.
          ** NOTE TO SPECIFIER ** Delete configuration not required.
          a.Configuration: Asymmetrical or hat shaped.
          b.Configuration: Asymmetrical.
          c.Configuration: Hat shaped.
          ** NOTE TO SPECIFIER ** Grid suspension systems are suitable for use with gypsum board. They might not be acceptable for gypsum veneer plaster; consult gypsum veneer plaster and grid suspension system manufacturers before specifying them. Delete if not required.
 
          G.Grid Suspension System for Ceilings: ASTM C645, direct-hung system composed of main beams and cross-furring members that interlock.
 
          2.4STEEL FRAMING FOR FRAMED ASSEMBLIES
 
          A.Steel Studs and Runners: ASTM C645.
          ** NOTE TO SPECIFIER ** GA-600 recommends 0.0312 inch (0.79 mm) thick studs at fire-door frames supporting standard and heavyweight doors, but it includes an alternate detail for nested 0.0179 inch (0.45 mm) studs for standard-weight doors.
** NOTE TO SPECIFIER ** For framing supporting ceramic tile substrates, 0.0312 inch (0.79 mm) thick studs are generally recommended.
** NOTE TO SPECIFIER ** If runners are required to have a heavier base-metal thickness than studs, revise subparagraph below. Delete thickness not required.
          1.Minimum Base-Metal Thickness: As indicated on Drawings.
          2.Minimum Base-Metal Thickness: 25 gauge equivalent ViperStud 25, 0.0147 inch (0.3734 mm). (ViperTrack25 same thickness; approved for use on Viper25, Viper20S and ViperStud20D).
          3.Minimum Base-Metal Thickness: 20 gauge equivalent ViperStud 20D (Deluxe), 0.0233 inch (0.5918 mm). (Viper20D Track same thickness).
          4.Minimum Base-Metal Thickness: 20 gauge equivalent ViperStud 20S (Select), 0.0190 inch (0.508 mm). (Viper20S Track same thickness).
          5.Sizes: As indicated on drawings.
          6.Web Size: 1-5/8 inches (42 mm).
          7.Web Size: 2-1/2 inches (64 mm).
          8.Web Size: 3-1/2 inches (89 mm).
          9.Web Size: 3-5/8 inches (92 mm).
          10.Web Size: 4 inches (102 mm).
          11.Web Size: 6 inches (152 mm).
          12.Flanges: Equal lengths 1-1/4 inches (32 mm).
          ** NOTE TO SPECIFIER ** For slip joint at stud and top-track interface (head joint) that avoids axial loading of partition by overhead structure, retain paragraph and one or all of the following types of head joints. Delete if not require.
 
          B.Slip-Type Head Joints: Where indicated, provide the following:
          ** NOTE TO SPECIFIER ** If retaining single-track systems below, indicate type of bridging required on Drawings or by inserts. Strap and 1-1/2 inch (38.1 mm) cold-rolled channel are commonly used. Delete if not required.
          1.Single Long-Leg Runner System: ASTM C645 top runner with 2 inch (50.8 mm) deep flanges in thickness not less than indicated for studs, installed with studs friction fit into top runner and with continuous bridging located within 12 inches (305 mm) of the top of studs to provide lateral bracing.
          ** NOTE TO SPECIFIER ** If retaining double-runner system below and if deflection might be great, evaluate the lateral stability of outer-runner flanges and consider using steel channels for tracks instead of nonstructural runners. Delete if not required.
          2.Double-Runner System: ASTM C645 top runners, inside runner with 2 inch (50.8 mm) deep flanges in thickness not less than indicated for studs and fastened to studs, and outer runner sized to friction fit inside runner.
          3.Deflection Track: Steel sheet top runner manufactured to prevent cracking of finishes applied to interior partition framing resulting from deflection of structure above; in thickness not less than indicated for studs and in width to accommodate depth of studs.
          ** NOTE TO SPECIFIER ** Delete product not required.
          a.Products: MarinoWARE Deflex 3T1000 Series head-of-wall clips.
          b.Products: MarinoWARE Deflex 6T1000 Series head-of-wall clips.
          ** NOTE TO SPECIFIER ** Firestop tracks are proprietary top tracks for isolating partition framing from structure above in specific fire-resistance-rated assemblies. If retaining paragraph below, coordinate with Division 7 Section "Fire-Resistive Joint Systems" and indicate design designations of joint assemblies on Drawings or in Specifications. Delete if not required.
 
          C.Firestop Track: As specified in Division 7 Section "Fire-Resistive Joint Systems."
          ** NOTE TO SPECIFIER ** Retain paragraph and subparagraph below for flat-strap blocking and bracing for fixture attachment. Indicate locations, lengths, and widths on Drawings. Delete if not required.
 
          D.Flat Strap and Backing Plate: Steel sheet for blocking and bracing in length and width indicated.
          ** NOTE TO SPECIFIER ** Delete thickness not required.
          1.Minimum Base-Metal Thickness: As indicated on Drawings.
          2.Minimum Base-Metal Thickness: 25 gauge, 0.0179 inch (0.4547 mm).
          3.Minimum Base-Metal Thickness: 22 gauge, 0.0269 inch (0.6834 mm).
          4.Minimum Base-Metal Thickness: 20 gauge, 0.0296 inch (0.7518 mm).
          ** NOTE TO SPECIFIER ** Retain first paragraph and subparagraphs below for channel bridging for fixture attachment or lateral bracing. Indicate locations and details of installation on Drawings. Delete if not required.
 
          E.Cold-Rolled Channel Bridging: 0.0538 inch (1.37 mm) bare-steel thickness, with minimum 1/2 inch (12.7 mm) wide flanges.
          1.MarinoWARE Bridge RITE clips.
          ** NOTE TO SPECIFIER ** Delete depth not required.
          2.Depth: As indicated on Drawings.
          3.Depth: 3/4 inch (19 mm).
          4.Depth: 1-1/2 inches (38.1 mm).
          5.Depth: 2 inches (51 mm).
          6.Clip Angle: Not less than 1-1/2 by 1-1/2 inches (38.1 by 38.1 mm), 0.068 inch (1.73 mm) thick, galvanized steel.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Hat-Shaped, Rigid Furring Channels: ASTM C645.
          ** NOTE TO SPECIFIER ** Delete thickness not required.
          1.Minimum Base Metal Thickness: As indicated on Drawings.
          2.Minimum Base Metal Thickness: 25 gauge, 0.0179 inch (0.4547 mm).
          3.Minimum Base Metal Thickness: 22 gauge, 0.0269 inch (0.6834 mm).
          4.Minimum Base Metal Thickness: 20 gauge, 0.0296 inch (0.7518 mm).
          5.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.087 mm).
          ** NOTE TO SPECIFIER ** Delete depth not required.
          6.Depth: As indicated on Drawings.
          7.Depth: 7/8 inch (22.2 mm).
          8.Depth: 1-1/2 inches (38.1 mm).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Resilient Furring Channels: 1/2 inch (12.7 mm) deep, steel sheet members designed to reduce sound transmission.
          ** NOTE TO SPECIFIER ** Delete configuration not required.
          1.Configuration: Asymmetrical or hat shaped.
          2.Configuration: Asymmetrical.
          3.Configuration: Hat shaped.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Cold-Rolled Furring Channels: 0.0538 inch (1.37 mm) bare-steel thickness, with minimum 1/2 inch (12.7 mm) wide flanges.
          ** NOTE TO SPECIFIER ** Delete depth not required.
          1.Depth: As indicated on Drawings.
          2.Depth: 3/4 inch (19.1 mm).
          3.Furring Brackets: Adjustable, corrugated-edge type of steel sheet with minimum bare-steel thickness of 0.0296 inch (0.7518 mm).
          4.Tie Wire: ASTM A641/A641M, Class 1 zinc coating, soft temper, 0.0625 inch (1.59 mm) diameter wire, or double strand of 0.0475 inch (1.2065 mm) diameter wire.
          ** NOTE TO SPECIFIER ** Z-shaped furring is available in 1, 1-1/2, 2, 2-1/2, and 3 inch (25.4, 38.1, 50.8, 63.5, and 76.2 mm) depths. Coordinate Z-shaped furring requirements with insulation specified in Division 7 Section "Building Insulation." Delete if not required.
 
          I.Z-Shaped Furring: With slotted or nonslotted web, face flange of 1-1/4 inches (31.8 mm), wall attachment flange of 3/4 inch (19 mm), minimum bare-metal thickness of 0.0179 inch (0.4547 mm), and depth required to fit insulation thickness indicated.
 
          J.CT Studs: Cold-formed galvanized steel C-studs, ASTM C 645. 40 KSI steel.
          1.Minimum Base Metal Thickness: 25 gauge, 0.0179 inch (0.4547 mm).
          2.Minimum Base Metal Thickness: 20 gauge, 0.0329 inch (0.8357 mm).
          3.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.087 mm).
          4.Web Size: 2-1/2 inches (64 mm).
          5.Web Size: 4 inches (102 mm).
          6.Web Size: 6 inches (152 mm).
          7.Fasteners: 25-gauge framing - Type S screws. For 20-gauge framing - Type S-12 screws.
 
          K.Tabbed Track and Jamb Track: Cold-formed galvanized steel track, ASTM C 645. 40 KSI steel.
          1.Minimum Base Metal Thickness: 25 gauge, 0.0179 inch (0.4547 mm).
          2.Minimum Base Metal Thickness: 20 gauge, 0.0329 inch (0.8357 mm).
          3.Minimum Base Metal Thickness: 18 gauge, 0.0428 inch (1.087 mm).
          4.Web Size: 2-1/2 inches (64 mm).
          5.Web Size: 4 inches (102 mm).
          6.Web Size: 6 inches (152 mm).
          7.Fasteners: 25-gauge framing - Type S screws. For 20-gauge framing - Type S-12 screws.
 
          L.H Stud and C Runner: Cold-formed galvanized steel, ASTM C645.
          1.Minimum Base Metal Thickness: 25 gauge, 0.0179 inch (0.4547 mm).
          2.Web Size: 2 inches (51 mm).
          3.Fasteners: 25-gauge framing - Type S screws. For 20-gauge framing - Type S-12 screws.
 
          2.5AUXILIARY MATERIALS
 
          A.General: Provide auxiliary materials that comply with referenced installation standards.
          1.Fasteners for Metal Framing: Type, material, size, corrosion resistance, holding power required to fasten steel members to substrates.
 
          B.Isolation Strip at Exterior Walls: Provide the following:
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Asphalt-Saturated Organic Felt: ASTM D226, Type I (No. 15 asphalt felt), nonperforated.
          2.Foam Gasket: Adhesive-backed, closed-cell vinyl foam strips that allow fastener penetration without foam displacement, 1/8 inch (3.2 mm) thick, in width to suit steel stud size.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine areas and conditions under which Work of this Section will be performed. Correct conditions detrimental to timely and proper completion of Work. Do not proceed until unsatisfactory conditions are corrected.
 
          B.Examine substrates to which metal framed construction attaches or abuts. Verify pre-set hollow metal frames, cast-in anchors, and structural framing for compliance with requirements for installation tolerances and other conditions affecting performance of wall framing.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2FASTENING
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Ceiling Anchorage: Coordinate installation of ceiling suspension with installation of overhead structural systems to ensure that insert anchorage provisions have been installed to receive ceiling anchors in a manner that will develop their full strength and at spacing required to support ceiling.
          1.Provide concrete inserts and steel deck devices to other trades for installation well in advance of time needed for coordination with other construction.
 
          3.3ERECTION
 
          A.Metal Framing - General:
          1.Install steel framing to comply with ASTM C754 and with ASTM C840 requirements applicable to framing installation.
          ** NOTE TO SPECIFIER ** Delete type below not required.
          a.Conventional Drywall Framing: Materials as specified in Part 2 of this Section.
          b.MarinoWare ViperStud Framing: Materials as specified in Part 2 of this Section.
          2.Install supplementary framing, blocking, bracing at termination in Work, and support of fixtures, equipment services, heavy trim, grab bars, toilet accessories, furnishings, and similar construction to comply with details indicated on Drawings and with "Gypsum Construction Handbook" published by United States Gypsum Company.
          3.Isolate steel framing from building structure to prevent transfer of loading imposed by structural movement, at locations indicated below to comply with details indicated on Drawings:
          a.Where edges of suspended ceilings abut building structure horizontally at ceiling perimeters or penetrations of structural elements.
          b.Where partitions and wall framing abuts overhead structure.
          c.Provide slip type joint as detailed to attain lateral support and avoid axial loading.
          4.Do not bridge building expansion and control joints with steel framing or furring members. Independently frame both sides of joints with framing or furring members.
 
          B.Metal Framing - Walls and Partitions:
          1.Install runners (track) at floors, ceilings, and structural walls and columns where gypsum board stud system abuts other construction.
          a.Where studs are installed directly against exterior walls, install asphalt felt strips between studs and wall.
          2.Metal Stud Spacing: Maximum 16 inches (406 mm) on center, unless noted otherwise. For applications that exceed the laterally unsupported height limitations, provide engineered studs per Section 05400 - Cold Formed Metal Framing. Use gage and depth of stud required to meet maximum deflection requirements.
          3.Installation Tolerances: Install each steel framing and furring member so that fastening surfaces do not vary more than 1/8 inch (3 mm) from plane of faces of adjacent framing.
          4.Extend partition framing full height to structural supports or substrates above suspended ceilings, except where partitions are indicated to terminate at suspended ceilings. Continue framing over frames for doors and openings and frame around ducts penetrating partitions above ceiling to provide support for gypsum board.
          5.Install steel studs in sizes and spacing indicated on Drawings, but not less than that required by referenced steel framing installation standards.
          6.Install steel studs so that flanges point in the same direction and gypsum boards can be installed in the direction opposite to that of the flanges.
          7.Frame door openings to comply with details indicated on Drawings, with GA-219, and with applicable published recommendations of gypsum board manufacturer. Attach vertical studs at jambs with screws either directly to frames or to jamb anchor clips on door frames. Install runner track section (for cripple studs) at head and secure to jamb studs.
          8.Extend vertical jamb studs through suspended ceilings and attach to underside of floor or roof structure above.
          9.Frame openings other than door openings to comply with details indicated on Drawings, or if none is indicated, in same manner as required for door openings; and install framing below sills of openings to match framing required above door heads.
          10.Blocking: Bolt or screw steel channels to metal studs. Install concealed wood blocking for support of plumbing fixtures, toilet partitions, wall cabinets, toilet accessories, hardware, and other related items that require backing for support under provisions of Section 06100.
          11.Install vapor retarder on interior of framing members of exterior walls and soffits or interior face of masonry wall construction as shown on Drawings, and to comply with the following requirements:
          a.Extend vapor retarder to extremities of exterior insulated walls, and to cover miscellaneous voids in insulated substrates, including those that have been stuffed with loose thermal insulation.
          b.Seal vertical joints in vapor retarders over framing by lapping vapor retarders not less than 2 wall studs. Fasten vapor retarders to framing at top, end, and bottom edges, at perimeter of wall openings, and at lap joints.
          c.Seal joints in vapor retarders caused by pipes, conduits, electrical boxes, and similar items penetrating vapor retarders with cloth or aluminized tape which bonds permanently to vapor retarder.
          d.Repair tears and punctures in vapor retarder immediately before concealment by application of gypsum board or other construction.
          e.Use fire-resistive type vapor retarder in locations where vapor retarder is not covered with gypsum board. Attach as per manufacturer's written instructions.
          f.Use non-resistive type vapor retarder where vapor retarder is covered with gypsum board.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Metal Framing - Suspended and Furred Ceilings:
          1.Secure hangers to structural support by connecting directly to structure where possible, otherwise connect to cast-in concrete inserts or other anchorage devices or fasteners as indicated on Drawings.
          a.Do not attach hangers to metal deck tabs.
          b.Do not attach hangers to metal roof deck
          c.Do not attach hangers to underside of concrete slabs with power-actuated fasteners.
          2.Install metal ceiling framing per ASTM C754, and space main runners at 4 feet (1219 mm) on center maximum.
          3.Do not connect or suspend steel framing from ducts, pipes, or conduit.
          4.Keep hangers and braces 2 inches (51 mm) clear of ducts, pipes, or conduits.
          5.Sway-brace suspended steel framing with hangers used for support.
          6.Comply with local governing code requirements where applicable.
 
          D.Shaft Wall: Materials are installed with materials found in Section 09260.
          1.Lay out Shaft Wall in locations indicated on construction drawings.
          2.Anchor Tabbed Track perimeter framing at abutting horizontal and vertical construction.
          3.Anchor with approved fasteners spaced maximum 24 inches o.c.
          4.Apply non-hardening, flexible sealant in a continuous application at the perimeter.
          5.Space CT Studs at 24 inches o.c. Adjust the spacing at ends of Shaft Wall construction so end studs are minimum 8 inches from the ends.
          6.Install the first Liner Board panel. The panel length shall be 3/4 inch less than the total height of the framed section. Plumb the panel against the web of the Tabbed Track and bend out tabs in Tabbed Track to secure the panel in place.
          7.Insert a CT Stud into the top and bottom Tabbed Track and fit tightly over the previously installed 1 inch panel. Allow equal clearance between track and stud at top and bottom Tabbed Track. The stud length shall be 3/4 inch less than the total height of the framed section.
          8.Install the second 1 inch Liner Board panel inside the Tabbed Track and within the tabs of the CT Studs.
          9.Install succeeding studs and panels in the same manner as described for the first and second panels until the wall section is complete.
          10.Anchor the final panel section at 12 inches o.c. with tabs from the Tabbed Track.
          11.Where wall heights exceed the standard or available length of the Liner Board panels, the panels shall be cut and stacked with joints occurring within the top or bottom third of the wall height. The shorter panels shall be minimum 24 inches long and of sufficient length to engage 2 studs.
          12.For doors, ducts or other large penetrations or openings, install Jamb Track as perimeter framing. Use 20-gauge track with a 3 inch back leg for elevator doors and block cavity. Install 12 inch wide gypsum filler strips for doors exceeding 7 feet 0 inches height.
 
          E.Area Separation Wall: Materials are installed with materials found in Section 09260.
          1.Foundation: Position 2 inch C-Runner at floor and attach securely to foundation at ends and 24 inches o.c. Caulk under runner at foundation with min. 1/4 inch bead of acoustical sealant when specified to reduce noise transmission.
          2.First Floor: Install H-Studs and insert Liner Board. Attach two thicknesses of 1 inch Liner Board vertically in C-Runner with long edges in H-Stud. Continue installing H-Studs and Liner Board alternately until wall is complete. Attach horizontal C-Runner to top of Liner Board, fastening flanges of C-Runner at all corners on both sides of Liner Board with 3/8 inch drill point screws.
          3.Intermediate Floors: Attach C-Runner to C-Runner cap on wall below, staggering end joints at least 12 inches. Fasten C-Runner together using double 3/8 inch screws at ends and 24 inches o.c. Fasten H-Studs to adjacent framing with aluminum breakaway clips. Attach breakaway clips to H-Stud with one 3/8 inch drill point screw and to adjacent wood framing with 1-1/4 inch drywall screw. Install fire blocking between solid wall system and adjacent framing at floor lines, bottom of truss line and any other locations according to code requirements.
          4.Roof: Cut Liner Board and H-Studs to follow roof pitch. Fasten H-Studs to framing with an aluminum breakaway clip.
 
          F.Shaft Wall / Stairwall system finished one side: Materials are installed with materials found in Section 09260.
          1.Install gypsum board in a double layer on one side, either horizontally or vertically.
          2.Install the first layer of gypsum board horizontally with approved fasteners spaced 24 inches o.c. and 3 inches from all edges.
          3.Offset the horizontal joints minimum 12 inches from any splice joints in the Liner Board panels.
          4.Install the face layer of gypsum board parallel to the framing with approved fasteners spaced minimum 12 inches o.c. and 6 inches from all edges.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION